MasterFormat: 2020
Download this Pedestrian Gates and Turnstiles Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Outlaw Industries Pedestrian Gates and Turnstiles
 
         
SECTION 11 14 13
 
         

Pedestrian Gates and Turnstiles

 
         
 
         
Copyright 2023 - 2023 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Outlaw Industries; Turnstiles and Gates.
This section is based on the products of Outlaw Industries, which is located at:
3475 S. Calhan Hwy.
Calhan, CO 80808
Toll Free Tel: 800-590-0464
Email: request info
Web: https://outlawindustries.co
[ Click Here ] for additional information.
Outlaw Industries LLC is a fast-growing turnstile and gate manufacturer right here in the USA! We manufacture a wide variety of high-quality access control products for commercial and government facilities. We are a family-owned business that is HUB ZONE CERTIFIED, and many of our products are on the GSA Schedule. We have fast lead times and offer custom services as well. Give us a call! We can't wait to hear from you!
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Single full height turnstiles.
 
          B.Tandem full height turnstiles.
 
          C.Portable turnstiles.
 
          D.Tripod turnstiles.
 
          E.ADA Gates.
 
          F.Waist high swing gates.
 
          G.Canopies.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 11 15 00 - Security Control Equipment.
 
          B.Section 11 60 00 - Entertainment and Recreation Equipment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American Society of Civil Engineers (ASCE):
          1.ASCE 7 - Minimum Design Loads and Associated Criteria for Buildings and Other Structures.
 
          B.ASTM International (ASTM):
          1.ASTM A653 - Standard Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
 
          C.Builders Hardware Manufacturers Association (BHMA).
 
          D.National Fire Protection Association (NFPA).
          1.NFPA 70 - National Electrical Code.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern, and color.
 
          D.Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.The intent of the mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Outlaw Industries, which is located at: 3475 S. Calhan Hwy.; Calhan, CO 80808; Toll Free Tel: 800-590-0464; Email: request info; Web: https://outlawindustries.co
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2SINGLE FULL HEIGHT TURNSTILES
 
          A.Single Full Height Turnstiles as manufactured by Outlaw Industries. A heavy duty, high security turnstile. For controlled access entering or exiting a facility where pedestrian traffic is present. Mechanical or electronic access control to keep track of people on and off site.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Model AG-27-T.
          a.Passage Space: 27 inches (686 mm).
          b.Overall Dimensions (HxWxD): 90 x 60 x 53 inches ( mm).
          2.Model AG-30-T.
          a.Passage Space: 30 inches ( mm).
          b.Overall Dimensions (HxWxD): 90 x 66 x 60 inches ( mm).
          3.Model AG-39-T.
          a.Passage Space: 39 inches ( mm).
          b.Overall Dimensions (HxWxD): 90 x 85 x 65 inches ( mm).
          4.Listed UL 294
          5.Modular Locking Mechanism:
          a.Turnstile: 3-arm; 120 degree spacing.
          ** NOTE TO SPECIFIER ** Delete module options not required.
          b.Mechanical Module: Interchangeable left or right.
          c.Electromechanical Module: Interchangeable left or right. Fail open.
          d.Electromechanical Module: Interchangeable left or right. Fail close.
          e.PLC Controller: Allows more control over the locking mechanism:
          1)Hold open each direction.
          2)Fire alarm input.
          3)Resettable counter for each direction.
          4)Control indicator lights for each direction.
          5)LCD allows user to configure locking mechanism for fail open or fail close solenoids in field.
          f.Automatic Return to Starting Position: By means of industrial pressure springs after every passage.
          g.Anti-Pass Back Security: Locks after a 60 degree rotation preventing simultaneous passing of 2 persons.
          h.Connection to Turnstile: 1-3/8 inch (35 mm) diameter x 8-1/2 inch (216 mm) long spline axle,
          i.Manufactured completely in stainless steel and aluminum.
          j.Hydraulic Dampener System: Slows rotor, guarantees smooth and gradual movements. Damping is continuous and unaffected by temperature changes.
          k.Possible to set signal duration.
          6.Key Override: Unlock turnstile manually by key, in either direction.
          7.Plastic end caps on arms.
          8.Card Reader Mounting Boxes: Included.
          9.Internal Wiring Chase: For access control wiring.
          ** NOTE TO SPECIFIER ** Delete options and accessories not required. A portable base is not required.
          10.Options and Accessories:
          a.Construction Material: Galvanized steel.
          b.Construction Material: Stainless steel.
          c.Passage Control: Mechanically locked one direction, free exit the other direction.
          d.Passage Control: 1-Way Electronic Passage Control.
          e.Passage Control: 2-Way Electronic Passage Control.
          f.Portable Base: Assembled to turnstile.
          g.Portable Base: Provided separate from turnstile.
          h.Card reader.
          i.Counter for the locking mechanism. Resettable 8-digit.
          j.Hinged lid.
          k.Cold Weather Package: Added to keep the locking mechanism moving easily in cold temperatures. Includes a thermostat-controlled heater and insulated lid.
          l.Electronically controlled both directions.
          m.Indicator Lights: Added to turnstiles to aid flow of traffic by providing a small red and green light that changes with the status of the passage.
          1)When someone approaches the turnstile the indicator light will be red.
          2)When someone swipes their card and the turnstile unlocks the red light will shut off and the green light will turn on, signaling the passage is ready to use.
          3)After passing through and the turnstile locks back up, the indicator light will turn back to red.
          4)Lights are factory wired and installed above the card reader plate.
          n.Directional Lights: Added to turnstiles to aid traffic flow by providing red "X" and green "Arrows" indicating if passage is shut down or operational.
          1)When someone is approaching the turnstile, they will see either a red x or a green arrow on top of turnstile indicating whether passage is usable or not.
          o.Slim Stone Programmable Keypad: Added to unlock the turnstile without an access control system. Can be programmed to trigger turnstile to unlock when the correct pin is entered.
          p.Motorized No Touch Locking System: Makes a single full height turnstile rotate on its own without the need to touch the bars.
          q.Cage Canopy: A stainless-steel flat plate that covers the entire top of the cage underneath the header. Inhibits people from climbing over.
          ** NOTE TO SPECIFIER ** Contact the Manufacturer for additional information and specifications for solar powered units.
          r.Solar Powered: Manufacturer's solar power system including post or roof mounted solar panels, batteries, controllers, inverters, and equipment panel.
          11.Construction: Fully welded.
          a.Welded Assembly: Cage, rotor, comb, and header. For rigidity and security.
          b.Mounting Points: 1/2 inch (13 mm) thick.
          c.Stainless Steel: Spline shaft, collar, bearing, and bottom bearing plate.
          d.Fastening Hardware: Stainless-steel.
          12.Materials Used:
          a.Round Tube: Diameter: 1-3/4 inch (44 mm). Wall: 14 ga (16 ga if stainless steel).
          b.Round Tube: Diameter: 3 inch (76 mm) . Wall Thickness: 11 ga.
          c.Square Tube: Size: 2 inch (51 mm) . Wall Thickness: 14 ga.
          d.Rectangular Tubes: 2 x 1-1/2 inches (51 x 38 mm). Wall Thickness: 14 ga.
          e.Rectangular Tubes: 4 x 2 inches (102 x 51 mm). Wall Thickness: 11 ga.
          f.Formed Sheet Steel: 3/16 inch (5 mm).
          g.Steel Plate: 1/2 inch (13 mm).
          13.Electrical Specifications:
          ** NOTE TO SPECIFIER ** Delete input voltage option not required.
          a.Input Voltage: 110 Vac. Frequency: 60 Hz.
          b.Input Voltage: 240 Vac. Frequency: 60 Hz. For outside the USA,
          c.Operating Voltage: 24 Vdc.
          d.Operating Current: 0.2 Amp (16 Amps at 110 V with cold weather package).
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          14.Finish: Galvanized.
          15.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          16.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          17.Finish: Stainless Steel. Mill finished.
 
          2.3TANDEM FULL HEIGHT TURNSTILES
 
          A.Tandem Full Height Turnstiles as manufactured by Outlaw Industries. A heavy duty, high security turnstile. For controlled access entering or exiting a facility where pedestrian traffic is present. Mechanical or electronic access control to keep track of people on and off site.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Model AG-27-TT.
          a.Passage Space: 27 inches (686 mm).
          b.Overall Dimensions (HxWxD): 90 x 96 x 53 inches (2286 x 2438 x 1346 mm).
          2.Model AG-30-TT.
          a.Passage Space: 30 inches (762 mm).
          b.Overall Dimensions (HxWxD): 90 x 102 x 60 inches (2286 x 2591 x 1524 mm).
          3.Listed UL 294
          4.Modular Locking Mechanism:
          a.Turnstile: 3-arm; 120 degree spacing.
          ** NOTE TO SPECIFIER ** Delete module options not required.
          b.Mechanical Module: Interchangeable left or right.
          c.Electromechanical Module: Interchangeable left or right. Fail open.
          d.Electromechanical Module: Interchangeable left or right. Fail close.
          e.PLC Controller: Allows more control over the locking mechanism:
          1)Hold open each direction.
          2)Fire alarm input.
          3)Resettable counter for each direction.
          4)Control indicator lights for each direction.
          5)LCD allows user to configure locking mechanism for fail open or fail close solenoids in field.
          f.Automatic Return to Starting Position: By means of industrial pressure springs after every passage.
          g.Anti-Pass Back Security: Locks after a 60 degree Rotation preventing simultaneous passing of 2 persons.
          h.Connection to Turnstile: 1-3/8 inch (35 mm) diameter x 8-1/2 inch (216 mm) long spline axle,
          i.Manufactured completely in stainless steel and aluminum.
          j.Hydraulic Dampener System: Slows rotor, guarantees smooth and gradual movements. Damping is continuous and unaffected by temperature changes.
          k.Possible to set signal duration.
          5.Key Override: Unlock turnstile manually by key, in either direction.
          6.Plastic end caps on arms.
          7.Card Reader Mounting Boxes: Included.
          8.Internal Wiring Chase: For access control wiring.
          ** NOTE TO SPECIFIER ** Delete options and accessories not required.
          9.Options and Accessories:
          a.Construction Material: Galvanized steel.
          b.Construction Material: Stainless steel.
          c.Passage Control: 1-Way Electronic Passage Control.
          d.Passage Control: 2-Way Electronic Passage Control.
          e.Portable Base: Assembled to turnstile.
          f.Portable Base: Provided separate from turnstile.
          g.Card reader.
          h.Counter for the locking mechanism.
          i.Hinged lid.
          j.Cold Weather Package: Added to keep the locking mechanism moving easily in cold temperatures. Includes a thermostat-controlled heater and insulated lid.
          k.Electronically controlled both directions.
          l.Indicator Lights: Added to turnstiles to aid flow of traffic by providing a small red and green light that changes with the status of the passage.
          1)When someone approaches the turnstile the indicator light will be red.
          2)When someone swipes their card and the turnstile unlocks the red light will shut off and the green light will turn on, signaling the passage is ready to use.
          3)After passing through and the turnstile locks back up, the indicator light will turn back to red.
          4)Lights are factory wired and installed above the card reader plate.
          m.Directional Lights: Added to turnstiles to aid traffic flow by providing red "X" and green "Arrows" indicating if passage is shut down or operational.
          1)When someone is approaching the turnstile, they will see either a red x or a green arrow on top of turnstile indicating whether passage is usable or not.
          n.Slim Stone Programmable Keypad: Added to unlock the turnstile without an access control system. Can be programmed to trigger turnstile to unlock when the correct pin is entered.
          o.Motorized No Touch Locking System: Makes a single full height turnstile rotate on its own without the need to touch the bars.
          p.Cage Canopy: A stainless-steel flat plate that covers the entire top of the cage underneath the header. Inhibits people from climbing over.
          ** NOTE TO SPECIFIER ** Contact the Manufacturer for additional information and specifications for solar powered units.
          q.Solar Powered: Manufacturer's solar power system including post or roof mounted solar panels, batteries, controllers, inverters, and equipment panel.
          10.Construction: Fully welded.
          a.Welded Assembly: Cage, rotor, comb, and header. For rigidity and security.
          b.Mounting Points: 1/2 inch (13 mm) thick.
          c.Stainless Steel: Spline shaft, collar, bearing, and bottom bearing plate.
          d.Fastening Hardware: Stainless-steel.
          11.Materials Used:
          a.Round Tube: Diameter: 1-3/4 inch (44 mm). Wall: 14 ga (16 ga if stainless steel).
          b.Round Tube: Diameter: 3 inch (76 mm) . Wall Thickness: 11 ga.
          c.Square Tube: Size: 2 inch (51 mm) . Wall Thickness: 14 ga.
          d.Rectangular Tubes: 2 x 1-1/2 inches (51 x 38 mm). Wall Thickness: 14 ga.
          e.Rectangular Tubes: 4 x 2 inches (102 x 51 mm). Wall Thickness: 11 ga.
          f.Formed Sheet Steel: 3/16 inch (5 mm).
          g.Steel Plate: 1/2 inch (13 mm).
          12.Electrical Specifications:
          a.Input Voltage: 110 Vac. Frequency: 60 Hz.
          b.Input Voltage: 240 Vac. Frequency: 60 Hz. For outside the USA,
          c.Operating Voltage: 24 Vdc.
          d.Operating Current: 0.2 Amp
          e.Operating Current with Added Enclosure Heater: 16 Amps at 110 Vac.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          13.Finish: Galvanized.
          14.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          15.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          16.Finish: Stainless Steel. Mill finished.
 
          2.4PORTABLE TURNSTILES
 
          A.Portable Single Full Height Turnstiles: As manufactured by Outlaw Industries. A heavy duty, high security turnstile mounted on a portable base allowing the turnstile to be moved as necessary for controlled access entering various locations such as jobsites requiring access control. Mechanical or electronic access control to keep track of people on and off site.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Model AG-27-T Portable. Passage
          a.Passage Space: 27 inches (686 mm).
          b.Overall Dimensions (HxWxD): 94 x 60 x inches (2388 x 1524 x mm).
          2.Model AG-30-T Portable. Passage
          a.Passage Space: 30 inches (762 mm).
          b.Overall Dimensions (HxWxD): 94 x 66 x 71 inches (2388 x 1676 x 1803 mm). Model AG-39-T Portable. Passage
          c.Passage Space: 39 inches (991 mm).
          d.Overall Dimensions (HxWxD): 94 x 85 x inches (2388 x 2159 x mm).
          3.Listed UL 294
          4.Modular Locking Mechanism:
          ** NOTE TO SPECIFIER ** Delete turnstile mechanism option not required.
          a.Turnstile Mechanism: 3-arm (120 degree).
          ** NOTE TO SPECIFIER ** Delete module option not required.
          b.Mechanical Module: Interchangeable left or right.
          c.Electromechanical Module: Interchangeable left or right. Fail open.
          d.Electromechanical Module: Interchangeable left or right. Fail close.
          e.PLC Controller: Allows more control over the locking mechanism:
          1)Hold open each direction.
          2)Fire alarm input.
          3)Resettable counter for each direction.
          4)Control indicator lights for each direction.
          5)LCD allows user to configure locking mechanism for fail open or fail close solenoids in field.
          f.Automatic Return to Starting Position: By means of industrial pressure springs after every passage.
          g.Anti-Pass Back Security: Locks after a 60 degree rotation preventing simultaneous passing of 2 persons.
          h.Connection to Turnstile: 1-3/8 inch (35 mm) diameter x 8-1/2 inch (216 mm) long spline axle,
          i.Manufactured completely in stainless steel and aluminum.
          j.Hydraulic Dampener System: Slows rotor, guarantees smooth and gradual movements. Damping is continuous and unaffected by temperature changes.
          k.Possible to set signal duration.
          5.Key Override: Unlock turnstile manually by key, in either direction.
          6.Plastic end caps on arms.
          7.Card Reader Mounting Boxes: Included.
          8.Internal Wiring Chase: For access control wiring.
          ** NOTE TO SPECIFIER ** Delete options and accessories not required.
          9.Options and Accessories:
          a.Construction: Galvanized steel.
          b.Construction: Stainless steel.
          c.Construction: Aluminum.
          d.Passage Control: Mechanically locked one direction, free exit the other direction.
          e.Passage Control: 1-Way Electronic Passage Control.
          f.Passage Control: 2-Way Electronic Passage Control.
          g.Fold Down Ramps: Fold down ramps are made from aluminum diamond plate and are fastened to the base with hinges.
          h.Card reader.
          i.Counter for the locking mechanism. Resettable 8-digit.
          j.Hinged lid.
          k.Cold Weather Package: Added to keep the locking mechanism moving easily in cold temperatures. Includes a thermostat-controlled heater and insulated lid.
          l.Electronically controlled both directions.
          m.Indicator Lights: Added to turnstiles to aid flow of traffic by providing a small red and green light that changes with the status of the passage.
          1)When someone approaches the turnstile the indicator light will be red.
          2)When someone swipes their card and the turnstile unlocks the red light will shut off and the green light will turn on, signaling the passage is ready to use.
          3)After passing through and the turnstile locks back up, the indicator light will turn back to red.
          4)Lights are factory wired and installed above the card reader plate.
          n.Directional Lights: Added to turnstiles to aid traffic flow by providing red "X" and green "Arrows" indicating if passage is shut down or operational.
          1)When someone is approaching the turnstile, they will see either a red x or a green arrow on top of turnstile indicating whether passage is usable or not.
          o.Slim Stone Programmable Keypad: Added to unlock the turnstile without an access control system. Can be programmed to trigger turnstile to unlock when the correct pin is entered.
          p.Motorized No Touch Locking System: Makes a single full height turnstile rotate on its own without the need to touch the bars.
          q.Cage Canopy: A stainless-steel flat plate that covers the entire top of the cage underneath the header. Inhibits people from climbing over.
          r.Arched Canopy: Tinted Plexiglass.
          ** NOTE TO SPECIFIER ** Contact the Manufacturer for additional information and specifications for solar powered units.
          s.Solar Powered: Manufacturer's solar power system including post or roof mounted solar panels, batteries, controllers, inverters, and equipment panel.
          10.Construction: Fully welded.
          a.Welded Assembly: Cage, rotor, comb, and header. For rigidity and security.
          b.Mounting Points: 1/2 inch (13 mm) thick.
          c.Stainless Steel: Spline shaft, collar, bearing, and bottom bearing plate.
          d.Fastening Hardware: Stainless-steel.
          11.Materials Used:
          a.Round Tube: Diameter: 1-3/4 inch (44 mm). Wall: 14 ga (16 ga if stainless steel).
          b.Round Tube: Diameter: 3 inch (76 mm) . Wall Thickness: 11 ga.
          c.Square Tube: Size: 2 inch (51 mm) . Wall Thickness: 14 ga.
          d.Rectangular Tubes: 2 x 1-1/2 inches (51 x 38 mm). Wall Thickness: 14 ga.
          e.Rectangular Tubes: 4 x 2 inches (102 x 51 mm). Wall Thickness: 11 ga.
          f.Formed Sheet Steel: 3/16 inch (5 mm).
          g.Steel Plate: 1/2 inch (13 mm).
          12.Electrical Specifications:
          a.Input Voltage: 110 Vac. Frequency: 60 Hz.
          b.Operating Voltage: 24 Vdc.
          c.Operating Current: 0.2 Amp (16 Amps at 110 V with cold weather package).
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          13.Finish: Galvanized.
          14.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          15.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          16.Finish: Stainless Steel. Mill finished.
          17.Finish: Aluminum milled.
 
          2.5TRIPOD TURNSTILES
 
          A.Basis of Design: Tripod turnstile as manufactured by Outlaw Industries. The locking mechanism can be configured as mechanical, 1 way electric, or 2 way electric, and comes standard with key override. The lid can be upgraded to accommodate card readers with a card reader window and mount. Directional lights can also be added, with a corresponding window to see the light after a valid card swipe.
          1.Model OL-20-TP
          a.Passage Space: 20 inches (686 mm).
          b.Overall Dimensions (HxWxD): 41 x 34 x 33 inches (1041 x 864 838 mm).
          2.Modular Locking Mechanism:
          a.Turnstile: 3-arm; 120 degree spacing.
          ** NOTE TO SPECIFIER ** Delete module option not required.
          b.Mechanical Module: Interchangeable left or right.
          c.Electromechanical Module: Interchangeable left or right. Fail open.
          d.Electromechanical Module: Interchangeable left or right. Fail close.
          e.PLC Controller: Allows more control over the locking mechanism:
          1)Hold open each direction.
          2)Fire alarm input.
          3)Resettable counter for each direction.
          4)Control indicator lights for each direction.
          5)LCD allows user to configure locking mechanism for fail open or fail close solenoids in field.
          f.Automatic Return to Starting Position: By means of industrial pressure springs after every passage.
          g.Anti-Pass Back Security: Locks after a 60 degree rotation preventing simultaneous passing of 2 persons.
          h.Connection to Turnstile: 1-3/8 inch (35 mm) diameter x 8-1/2 inch (216 mm) long spline axle,
          i.Manufactured completely in stainless steel and aluminum.
          j.Hydraulic Dampener System: Slows rotor, guarantees smooth and gradual movements. Damping is continuous and unaffected by temperature changes.
          k.Possible to set signal duration.
          3.Key Override: Unlock turnstile manually by key, in either direction.
          4.Plastic end caps on arms.
          5.Card Reader Mounting Boxes: Included.
          6.Internal Wiring Chase: For access control wiring.
          ** NOTE TO SPECIFIER ** Delete options and accessories not required.
          7.Options and Accessories:
          a.Construction Material: Galvanized steel.
          b.Construction Material: Stainless steel.
          c.Passage Control: Mechanically locked one direction, free exit the other direction.
          d.Passage Control: 1-Way Electronic Passage Control.
          e.Passage Control: 2-Way Electronic Passage Control.
          f.Portable Base: Assembled to turnstile.
          1)Handle and wheels.
          g.Card reader.
          h.Counter for the locking mechanism. Resettable 8-digit.
          i.Hinged lid.
          j.Electronically controlled both directions.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          8.Finish: Galvanized.
          9.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          10.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          11.Finish: Stainless Steel. Mill finished.
          ** NOTE TO SPECIFIER ** Delete article not required.
 
          2.6ADA GATES
 
          A.Basis of Design: Heavy-duty full height high security ADA gate. Provides controlled access and egress with an ADA compliant passage where pedestrian traffic is present. Provisioned to bolt directly to Outlaw Turnstiles.
          ** NOTE TO SPECIFIER ** Delete model option not required.
          1.Model AG-36-ADA. Passage: 36 inch (914 mm).
          a.Overall Dimensions (WxHxD): 91 x 41 x 8 inches (2311 x 1041 x 203mm). (Without Base.)
          2.Model AG-48-ADA. Passage: 48 inch (1219 mm).
          a.Overall Dimensions (WxHxD): 91 x 53 x 8 inches (2311 x 1346 x 203 mm). (Without Base.)
          3.BHMA Function and Description for Trim:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.02 - Entrance by trim when actuating bar is dogged (dummy trim).
          b.08 - Entrance by lever. Key locks or unlocks lever (classroom trim).
          c.09 - Entrance by lever only when released by key. Key removable only when locked.
          d.14 - Entrance by trim when latch bolt is released by knob or lever. Always active, no cylinder.
          e.EU - Electric Lock/Unlock - Fail Secure (FSE) or Fail Safe (FSA).
          4.BHMA Function and Description for Pulls:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.01 - Exit only, no trim or blank escutcheon.
          b.02 - Entrance by trim when actuating bar is locked down (dummy trim).
          c.03 - Entrance by trim when latch bolt is released by key. Key removable only when locked.
          5.Ships fully assembled.
          6.Weatherized rim exit device.
          7.Gate Closer Hinge: Locinox mammoth 180.
          8.Hardware: Stainless-steel.
          9.Access Control Wiring: Internal wiring chase.
          10.Door Swing: Right.
          11.Door Swing: Left.
          12.Kickplate: 10 inches (254 mm).
          ** NOTE TO SPECIFIER ** Delete options and accessories not required.
          13.Options and Accessories:
          a.Construction Material: Galvanized steel.
          b.Construction Material: Stainless steel.
          c.Anti reach barrier.
          d.Electronically controlled.
          e.Feet to be set in concrete.
          f.Indicator Lights: Added to turnstiles to aid flow of traffic by providing a small red and green light that changes with the status of the passage.
          1)When someone approaches the turnstile the indicator light will be red.
          2)When someone swipes their card and the turnstile unlocks the red light will shut off and the green light will turn on, signaling the passage is ready to use.
          3)After passing through and the turnstile locks back up, the indicator light will turn back to red.
          4)Lights are factory wired and installed above the card reader plate.
          g.Slim Stone Programmable Keypad: Added to unlock the turnstile without an access control system. Can be programmed to trigger turnstile to unlock when the correct pin is entered.
          h.Portable Base: Assembled to turnstile.
          i.Portable Base: Provided separate from turnstile.
          14.Construction: Welded.
          15.Material Used:
          a.Rectangular Tubes: 4 x 2 inches (102 x 51 mm). Wall Thickness: 11 ga.
          b.Rectangular Tubes: 3 x 2 inches (76 x 51 mm). Wall Thickness: 14 ga.
          c.Formed Sheet Metal: 11 ga.
          d.Expanded Sheet Metal: No. 9 flattened.
          16.Hardware Options:
          a.Pull/Strike/Rim Exit: Standard.
          1)Panic Bar: Detex Weatherized v40 series.
          2)Pull Trim: Detex 03an.
          ** NOTE TO SPECIFIER ** Delete electric strike if not required.
          3)Electric Strike: Trine en850.
          b.Handle/Maglock/Sense Bar:
          1)Securitron DSB sensebar.
          2)Securitron m62 maglock.
          3)Pull handle.
          c.Electric Rim Exit:
          1)Von Duprin 99 rim exit device.
          2)Von Duprin 996l Electric trim.
          d.ADA Gate Operator:
          1)Detex A019 or TORXUN gate operator.
          17.Electrical Specifications:
          a.Electric Strike: 24VDC.
          b.Automatic Opener: 110VAC.
          c.Amperage Draw: 0.5 to 2 amps depending on accessories.
          d.Access control requirements.
          e.Input trigger.
          f.Relay to control strike and or opener.
          g.Recommended Wire Size: 18G 18/4.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          18.Finish: Galvanized.
          19.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          20.Finish: Powder coating over raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          21.Finish: Stainless Steel. 304 Brushed
          ** NOTE TO SPECIFIER ** Delete article not required. Gate can be customized to fit any application. Custom matching filler panels can also be manufactured.
 
          2.7WAIST HIGH SWING GATES
 
          A.Basis of Design: Waist High Swing Gate. A heavy-duty waist high swing gate for pedestrian traffic. Hydraulic gate closer and electric strike.
          1.Model WH-36-SG
          a.Passage Width: 36 inches (914 mm)
          b.Overall Dimensions (WxHxD) 45 x 40 x 6 inches (1143 x 1016 152 mm)
          2.Frame: Welded.
          3.Construction Material: Galvanized steel.
          4.Construction Material: Stainless steel.
          5.Comes fully assembled.
          6.Hinges: Sealed, self-closing.
          7.Strike and Latch: Weatherized.
          8.Swing: Right or left hand.
          9.Mounting: Anchored down.
          ** NOTE TO SPECIFIER ** Delete hardware configuration options not required. Deadbolt/Latch/Handle are standard.
          10.Hardware Configuration: Electric Strike and Hydraulic Closer.
          a.Locinox Luky lock body.
          b.Electric Strike: Locinox modulec electric strike.
          c.Locinox Tiger hydraulic closer and dino hinges.
          11.Hardware Configuration: Electric Strike and Deadbolt/Latch/Handle.
          a.Locinox Luky latch.
          b.Locinox Tiger hydraulic closer and dino hinges.
          c.Locinox Sakl 9005.
          12.Hardware Configuration: Magnetic lock.
          a.Locinox Tiger hydraulic closer and dino hinges.
          b.Locinox B-MAG magnetic lock.
          ** NOTE TO SPECIFIER ** Delete material option not required.
          13.Materials Used: Steel.
          a.Tubing: 3 x 3 inches (76 x 76 mm). Wall: 11 gauge.
          b.Tubing: 2 x 2 inches (51 x 51 mm). Wall: 14 gauge.
          c.Tubing: 1 x 1 inches (25 x 25 mm). Wall: 14 gauge.
          d.Plate: 1/4 inch (6 mm).
          14.Material: Stainless steel
          a.Tubing: 3 x 3 inches (76 x 76 mm). Wall: 11 gauge.
          b.Tubing: 2 x 2 inches (51 x 51 mm). Wall: 14 gauge.
          c.Tubing: 1 x 1 inches (25 x 25 mm). Wall: 14 gauge.
          d.Plate: 1/4 inch (6 mm).
          ** NOTE TO SPECIFIER ** Delete finish options not required. Galvanized is standard.
          15.Finish: Galvanized.
          16.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          17.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          18.Finish: Stainless Steel. Polished.
 
          B.Basis of Design: Waist High Heavy Duty Bi-Directional Swing Gate for pedestrian traffic. Provides passage when entering or exiting a facility.
          1.Model WH-36-BSG
          a.Overall Dimensions (WxHxD) 45 x 40 x 6 inches (1143 x 1016 x 152 mm)
          2.Passage Width: 36 inches (914 mm)
          3.Frame: Welded.
          4.Comes fully assembled.
          5.Hinges: Sealed, self-closing, and bi-directional.
          6.Strike and Latch: Weatherized.
          7.Swing: Right or left hand.
          8.Mounting: Anchored down.
          9.Hardware Configuration:
          a.Locinox Luky latch.
          b.D and D Tech SureClose 57 closer and hinge.
          ** NOTE TO SPECIFIER ** Delete strike option not required.
          c.Strike: Locinox Sakl 9005.
          d.Strike: Locinox Modulec Strike
          ** NOTE TO SPECIFIER ** Delete construction material option not required.
          10.Construction Materials: Galvanized steel.
          a.Tubing: 3 x 3 inches (76 x 76 mm). Wall: 11 gauge.
          b.Tubing: 2 x 2 inches (51 x 51 mm). Wall: 14 gauge.
          c.Tubing: 1 x 1 inches (25 x 25 mm). Wall: 14 gauge.
          d.Plate: 1/4 inch (6 mm).
          11.Construction Materials: Stainless steel.
          a.Tubing: 3 x 3 inches (76 x 76 mm). Wall: 11 gauge.
          b.Tubing: 2 x 2 inches (51 x 51 mm). Wall: 14 gauge.
          c.Tubing: 1 x 1 inches (25 x 25 mm). Wall: 14 gauge.
          d.Plate: 1/4 inch (6 mm).
          ** NOTE TO SPECIFIER ** Delete finish options not required. Galvanized is standard.
          12.Finish: Galvanized.
          13.Finish: Powder coating over galvanizing.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          14.Finish: Powder coating or raw steel.
          a.Color: As selected by the Architect from Manufacturer's standard range.
          b.Color: ________.
          15.Finish: Stainless Steel. 304 Brushed.
          ** NOTE TO SPECIFIER ** Delete article not required.
 
          2.8CANOPIES
 
          A.Basis of Design: Basic Canopy as manufactured by Outlaw Industries. A simple and effective shelter for equipment or people. Canopies are light weight and robust. Ships complete with posts, framing, roofing, gutters, down spouts, fasteners, and instructions on how to erect the canopy. Options include size, roofing and trim colors, and finish for posts and framing.
          1.Performance Requirements:
          a.Structural: Per ASCE/SEI 7. Withstand loads and stresses within designated limits.
          ** NOTE TO SPECIFIER ** Delete design loads option not required.
          1)Design Loads for Canopy: As indicated on the Drawings.
          2)Design Loads for Canopy: ________.
          b.Thermal Movement Allowance: From differences in ambient and surface temperatures due to solar heat gain and nighttime-sky heat loss.
          1)Temperature Range Ambient: __ to __ degrees F (__ to __ degrees C).
          2)Temperature Range Material Surfaces: __ to __ degrees F (__ to __ degrees C).
          c.Electrical Components: Listed and labeled per NFPA 70, by a qualified testing agency, and marked for intended location and application.
          ** NOTE TO SPECIFIER ** Engineering is not included unless requested. Delete if not required.
          d.Design Documents and Drawings Stamped and Signed by a Certified Professional Engineer.
          2.Post Length: 12 ft (3.658 m): Allows for 4 ft (1.219 m) to be set in concrete form, and still maintain an 8 ft (2438 m) height.
          3.Canopy Style: As indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Standard Canopy Widths: 9, 12, 15, 18, 21, and 24 ft
          4.Standard Canopy Depth: 8,9,10, 11, and 12 ft. Custom sizes are available. Contact the Manufacturer for details.
          5.Canopy (Width x Depth): ___ x ___ ft (___ x ___ mm)
          6.Materials Used:
          a.Posts: Square Tubing: 4 x 4 inch (102 x 102 mm) x 14 gauge galvanized steel.
          b.Roof Grid Framing: ASTM A653, 14 gauge galvanized G9 steel.
          c.Roof Panels: 26 gauge galvanized steel sheet. Ribbed, 3/4 inch (19 mm) high on 8 inch (203 mm) centers; 36 inch (914 mm) coverage.
          d.Fascia: 26 gauge galvanized steel sheet.
          e.Hardware: Stainless steel.
          7.Downspouts: Integral, extending 3 inches beyond columns.
          8.Finish: Framing:
          a.Galvanized
          b.Powder Coat over galvanized.
          c.Color: As determined by the Architect from Manufacturer's standard range.
          9.Finish: Roofing and Trim.
          a.Galvanized
          b.Powder Coat over galvanized.
          c.Color: As determined by the Architect from Manufacturer's standard range.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until the substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION