Customize this spec with SpecWizard
Download SECTION 11 30 00 RESIDENTIAL APPLIANCES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 30 00
RESIDENTIAL APPLIANCES
 
 
Copyright 2003 - 2011 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** GE Appliances; residential appliances.
.
This section is based on the products of GE Appliances, which is located at:
AP4 Room 106 Appliance Park
Louisville, KY 40225
Tel: (800) 626-2000
Fax: (502) 452-0652
Email: tyler.martain@ge.com
Website: www.buildwithge.com
According to a recent Professional Builder survey, GE is the leading source of appliances. This marks the seventh consecutive year GE Appliances was named the top choice of builders and remodelers across the country. The survey findings reflect our ongoing commitment to provide our Home Products and Services customers with superior products and support.
Today, GE continues to build on more than a century of innovation with Six Sigma, our companywide, customer-focused approach to quality. Each appliance is rigorously tested and retested, with the goal of near-perfection. When you choose GE, you can count on us to go the extra mile to make your life easier.
.
Call (800) 626-2000 for our 24-hour-a-day, 7 day-a-week service to provide answers on product features, installation procedures, service and more. For fax-on demand quick reference guides, instant dimensional and installation information, call (800) 432-3729
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project. Refer to our website for pictures of appliances, features, colors and pricing. To include detailed specifications, either enter model numbers in Part 2 or print the specification for the specific model from the website, and attach as a schedule of appliance data sheets at the end of this Section.
 
A.
Residential Appliances:
1.
Refrigeration.
2.
Cooking products.
3.
Microwave ovens.
4.
Dishwashers.
5.
Compactors.
6.
Food waste disposers.
7.
Clothes care.
8.
Water heaters.
9.
Water systems.
10.
Air conditioners.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 06 40 00 - Architectural Woodwork.
B.
Section 06 61 16 - Solid Surfacing Fabrications.
C.
Section 11 26 00 - Unit Kitchens.
D.
Section 26 05 00 - Common Work Results for Electrical.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
ANSI A117.1 - Guidelines for Accessible and Useable Buildings and Facilities.
B.
EPA - Energy Star Appliances.
C.
Public Law 101-336 - Americans with Disabilities Act.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Model number and selected options for each appliance.
2.
Preparation instructions and recommendations.
3.
Storage and handling requirements and recommendations.
4.
Installation methods.
5.
List of maintenance parts.
 
** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
C.
Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
D.
Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
1.5
QUALITY ASSURANCE
A.
Regulatory Requirements: Comply with referenced standards and the Americans with Disabilities Act as applicable for fixtures for the disabled.
 
** NOTE TO SPECIFIER ** Delete paragraph below if Energy Star appliances not selected.
 
B.
Energy Rating: Provide appliances with the EPA Energy Star label where applicable.
C.
Coordinate rough-in requirements with adjacent construction. Coordinate components and fittings to ensure compatible parts are installed.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
1.8
WARRANTY
 
** NOTE TO SPECIFIER ** For complete warranty details on a specific appliance model, contact GE at 800-626-2000.
 
A.
Provide manufacturer's standard written limited one-year warranty for each type of appliance specified.
B.
Provide manufacturer's standard written limited parts warranty for each type of appliance specified.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: GE Appliances, which is located at: 4000 Buechel Bank Rd.; Louisville, KY 40225; Toll Free Tel: 800-626-2000; Email: request info (tyler.martain@ge.com ); Web: www.geappliances.com | www.geappliances.com/pro
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.2
REFRIGERATION
 
** NOTE TO SPECIFIER ** Refer to the GE website for pictures of appliances, features, colors and pricing. Enter selected model numbers into the lists that follow. To include detailed specifications, enter the model number or print the specification for the specific model from the website, and attach as a schedule of appliance data sheets at the end of this Section. Delete products not required.
 
A.
Refrigerators and Freezers: As manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Built-In Side-By-Side Refrigerators: GE Profile Series, model no.__________.
2.
Counter-Depth Side-By-Side Refrigerators: GE Series, model no.__________.
3.
Counter-Depth Side-By-Side Refrigerators: GE Profile Series, model no.__________.
4.
Counter-Depth Side-By-Side Refrigerators: GE Cafe Series, model no.__________.
5.
Side-By-Side Refrigerators: GE, Profile Series, model no.__________.
6.
Side-By-Side Refrigerators: GE, Cafe Series, model no.__________.
7.
Side-By-Side Refrigerators: GE 'P' Series, model no.__________.
8.
Side-By-Side Refrigerators: GE 'N' Series, model no.__________.
9.
Side-By-Side Refrigerators: GE 'K' Series, model no.__________.
10.
Side-By-Side Refrigerators: GE 'W' Series, model no.__________.
11.
Side-By-Side Refrigerators: GE 'I' Series, model no.__________.
12.
Side-By-Side Refrigerators: GE 'J' Series, model no.__________.
13.
Side-By-Side Refrigerators: GE 'G' Series, model no.__________.
14.
Bottom-Freezer Refrigerators: GE Profile Series, model no.__________.
15.
Bottom-Freezer Refrigerators: GE Series, model no.__________.
16.
Counter Depth Bottom-Freezer Refrigerators: GE Profile Series, model no.__________.
17.
Counter Depth Bottom-Freezer Refrigerators: GE Cafe Series, model no.__________.
18.
Top-Freezer Refrigerators: GE Profile Series, model no.__________.
19.
Top-Freezer Refrigerators: GE 'B' Series, model no.__________.
20.
Top-Freezer Refrigerators: GE 'C' Series, model no.__________.
21.
Top-Freezer Refrigerators: GE 'D' Series, model no.__________.
22.
Top-Freezer Refrigerators: GE 'H' Series, model no.__________.
23.
Top-Freezer Refrigerators: GE 'I' Series, model no.__________.
24.
Top-Freezer Refrigerators: GE 'J' Series, model no.__________.
25.
Top-Freezer Refrigerators: GE 'K' Series, model no.__________.
26.
Top-Freezer Refrigerators: GE Small Top-Freezers Series, model no.__________.
27.
Beverage Centers: GE Profile Series, model no.__________.
28.
Wine Centers: GE Profile Series, model no.__________.
29.
Compact Refrigerators: GE Spacemaker Series, model no.__________.
30.
Upright Freezers, Frost-Free: GE, model no.__________.
31.
Upright Freezers, Manual Defrost: GE, model no.__________.
32.
Chest Freezers: GE Chest Freezers, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
33.
Appearance: White.
34.
Appearance: Bisque.
35.
Appearance: Black.
36.
Appearance: Stainless steel.
37.
Appearance: CleanSteel.
38.
Appearance: 1/4 inch (6 mm) Custom Wood Panels.
39.
Appearance: 3/4 inch (6 mm) Custom Wood Panels.
 
** NOTE TO SPECIFIER ** Delete options if not required.
 
40.
Side Panel Accessory: Stainless steel panel accessory, model no. PS26SPLSS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.3
COOKING PRODUCTS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Advantium Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Advantium Wall Ovens: GE Profile Series Advantium Wall Ovens, model no.__________.
2.
Advantium Above-the-Cooktop Ovens: GE Profile Series Advantium Above-the-Cooktop Ovens, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
3.
Appearance: White.
4.
Appearance: Black.
5.
Appearance: Stainless steel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
B.
Built-In Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Built-In Double Electrical Ovens: 30 inch (762 mm) GE Profile Series Convection Double Electrical Ovens, model no.__________.
2.
Built-In Double Electrical Ovens: 30 inch (762 mm) GE Series Double Electrical Ovens, Electric, model no.__________.
3.
Built-In Double Electrical Ovens: 30 inch (762 mm) GE Series Microwave Double Electrical Ovens, model no.__________.
4.
Built-In Double Electrical Ovens: 30 inch (762 mm) GE Profile Series Microwave Double Electrical Ovens, model no.__________.
5.
Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Single-Double Electrical Ovens, model no.__________.
6.
Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Convection Electrical Ovens, model no.__________.
7.
Built-In Single Electrical Ovens: 30 inch (762 mm) GE Profile Series Single Electrical Ovens, model no.__________.
8.
Built-In Double Electrical Ovens: 27 inch (686 mm) GE Profile Series Convection Double Electrical Ovens, model no.__________.
9.
Built-In Double Electrical Ovens: 27 inch (686 mm) GE Series Double Electrical Ovens, model no.__________.
10.
Built-In Double Electrical Ovens: 27 inch (686 mm) GE Series Microwave Double Electrical Ovens, model no.__________.
11.
Built-In Double Electrical Ovens: 24 inch (610 mm) GE Profile Series Double Electrical Ovens, model no.__________.
12.
Built-In Single Electrical Ovens: 27 inch (686 mm) GE Profile Series Convection Single Electrical Ovens, model no.__________.
13.
Built-In Single Electrical Ovens: 27 inch (686 mm) GE Series Single Electrical Ovens, model no.__________.
14.
Built-In Single Electrical Ovens: 24 inch (610 mm) GE Series Single Electrical Ovens, model no.__________.
15.
Built-In Gas Ovens: 24 inch (610 mm) GE Series Gas Ovens, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
16.
Appearance: White on white.
17.
Appearance: Bisque on bisque.
18.
Appearance: Black on black.
19.
Appearance: Bisque/black.
20.
Appearance: White/black.
21.
Appearance: Stainless steel.
22.
Appearance: Stainless steel with black accents.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
C.
Built-In Cooktops: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Built-In Electrical Cooktops: GE Series Built-In CleanDesign Cooktops Electric, model no.__________.
2.
Built-In Electrical Cooktops: GE Profile Series Built-In CleanDesign Electric Cooktops, model no.__________.
3.
Built-In Electrical Cooktops: GE Series Built-In Electric Cooktops, model no.__________.
4.
Built-In Gas Cooktops: GE Profile Series Built-In Gas Cooktops, Electric, model no.__________.
5.
Built-In Gas Cooktops: GE Series Built-In Gas Cooktops, Electric, model no.__________.
6.
Built-In Electric Cooktops: GE Series Built-In Electric Downdraft Cooktops, model no.__________.
7.
Built-In Gas Cooktops: GE Profile Series Built-In Downdraft Modular Gas Cooktops, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
8.
Appearance: White on white.
9.
Appearance: Bisque on bisque.
10.
Appearance: Black on black.
11.
Appearance: Bisque/black.
12.
Appearance: White/black.
13.
Appearance: Stainless steel.
14.
Appearance: Stainless steel with black accents.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
15.
Two-Burner Gas Modules: Two sealed gas burners, model no.__________.
16.
Gas Grill Modules: One piece, non-stick coated, front and rear controlled heating element, model no. JXGG90.
17.
Griddle: Non-stick coated, self draining, model no. JXGL90L.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
D.
Ranges: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Slide-In Electric Ranges: 30 inch (762 mm) GE Series Slide-In Electric Ranges, model no.__________.
2.
Slide-In Electric Ranges: 30 inch (762 mm) GE Profile Series Slide-In Electric Ranges, model no.__________.
3.
Slide-In Dual-Fuel Ranges: 30 inch (762 mm) GE Profile Series Slide-In Dual-Fuel Ranges, model no.__________.
4.
Slide-In Gas Ranges: 30 inch (762 mm) GE Profile Series Slide-In Gas Ranges, Electric, model no.__________.
5.
Slide-In Gas Ranges: 30 inch (762 mm) GE Series Slide-In Gas Ranges, model no.__________.
6.
Drop-In Electric Ranges: 30 inch (762 mm) GE Profile Series Drop-In Electric Ranges, Electric, model no.__________.
7.
Drop-In Electric Ranges: 30 inch (762 mm) GE Series Drop-In Electric Ranges, model no.__________.
8.
Drop-In Electric Ranges: 27 inch (686 mm) GE Profile Series Spacemaker Drop-In Electric Ranges, model no.__________.
9.
Free-Standing Electric Ranges: 30 inch (762 mm) GE Profile Series CleanDesign Free-Standing Electric Ranges, model no.__________.
10.
Free-Standing Electric Induction Ranges: 30 inch (762 mm) GE Profile Series CleanDesign Free-Standing Electric Induction Ranges, model no.__________.
11.
Free-Standing Electric Ranges: 30 inch (762 mm) GE Series CleanDesign Free-Standing Electric Ranges, model no.__________.
12.
Free-Standing Electric Ranges: 30 inch (762 mm) GE Series QuickClean Free-Standing Electric Ranges, model no.__________.
13.
Free-Standing Electric Ranges: 24 inch (610 mm) GE Series QuickClean Free-Standing Electric Ranges, model no.__________.
14.
Free-Standing Dual-Fuel Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Dual-Fuel Ranges, model no.__________.
15.
Free-Standing Gas Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Gas Ranges, model no.__________.
16.
Free-Standing Electric Ranges: 30 inch (762 mm) GE Cafe Series Free-Standing Electric Ranges, model no.__________.
17.
Free-Standing Dual-Fuel Ranges: 30 inch (762 mm) GE Profile Series Free-Standing Dual-Fuel Ranges, model no.__________.
18.
Self-Cleaning Gas Ranges: 30 inch (762 mm) GE Profile Series Gas Ranges with Sealed Burner, model no.__________.
19.
Self-Cleaning Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Sealed Burner, model no.__________.
20.
Standard-Clean Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Sealed Burner, model no.__________.
21.
Standard-Clean Gas Ranges: 30 inch (762 mm) GE Series Gas Ranges with Standard Burner, model no.__________.
22.
Standard-Clean Gas Ranges: 24 inch (610 mm) GE Series Gas Ranges with Sealed Burner, model no.__________.
23.
Standard-Clean Gas Ranges: 24 inch (610 mm) GE Series Gas Ranges with Standard Burner, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
24.
Appearance: White on white.
25.
Appearance: Bisque on bisque.
26.
Appearance: Black on black.
27.
Appearance: Bisque/black.
28.
Appearance: White/black.
29.
Appearance: Stainless steel.
30.
Appearance: Stainless steel with black accents.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
31.
Rear Filler Trim Kits: Model no.__________.
32.
Kits for Slide-In Electric Ranges: Model no.__________.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
E.
Venting Systems: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Slide-Out Hoods: GE Profile Series, model no.__________.
2.
Telescopic Downdraft Systems: GE Profile Series, model no.__________.
3.
Designer/Commercial Hoods: GE Cafe Series, model no.__________.
4.
Designer/Commercial Hoods: GE Profile Series for Island, model no.__________.
5.
Designer/Commercial Hoods: GE Profile Series, wall mount, model no.__________.
6.
Hoods: GE Profile Series, High-Performance, model no.__________.
7.
Hoods: GE Profile Series, Performance Hoods, model no.__________.
8.
Hoods: GE Series Deluxe, model no.__________.
9.
Hoods: GE Series Standard, model no.__________.
10.
Custom hood inserts, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
11.
Appearance: Black on black.
12.
Appearance: White on white.
13.
Appearance: Bisque on bisque.
14.
Appearance: Stainless steel.
15.
Appearance: Brushed aluminum.
 
** NOTE TO SPECIFIER ** Delete options if not required.
 
16.
Stainless Chimney Kits: Model no. JXCHSS.
17.
Rectangular Ducts: 7 inch (178 mm) round to 3-1/4 inch (83 mm) x 10 inch (254 mm) rectangular duct transition for rear wall discharge), model no. JXDW1.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
F.
Warming Drawers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Electrical Warming Drawers: GE Profile Series 30 inch (762) Warming Drawers, model no.__________.
2.
Electrical Warming Drawers: GE Profile Series 27 inch (686) Warming Drawers, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
3.
Appearance: Black on black.
4.
Appearance: Stainless steel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.4
MICROWAVE OVENS
A.
Microwave Ovens: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Review features by referring to on-line or printed catalog. Delete types not required.
 
1.
Convection/Microwave Ovens: GE Profile Series Spacemaker Convection/Microwave Ovens, model no.__________.
2.
Microwave Ovens: GE Profile Series Spacemaker 2.0 Microwave Ovens, model no.__________.
3.
Microwave Ovens: GE Cafe Series Spacemaker 2.0 Microwave Ovens, model no.__________.
4.
Microwave Ovens: GE Profile Series Spacemaker Microwave Ovens, model no.__________.
5.
Microwave Ovens: GE Series Over-the-Range Microwave Ovens, model no.__________.
6.
Microwave Ovens: GE Series Spacemaker II Ovens, model no.__________.
7.
Microwave Ovens: GE Profile Series Spacemaker II Ovens, model no.__________.
8.
Microwave Ovens: GE Profile Series Convection Microwave Ovens, model no.__________.
9.
Microwave Ovens: GE Profile Series Extra-Large Microwave Ovens, model no.__________.
10.
Microwave Ovens: GE Series Extra-Large Microwave Ovens, model no.__________.
11.
Microwave Ovens: GE Series Family-Size Microwave Ovens, model no.__________.
12.
Microwave Ovens: GE Series Mid-Size Microwave Ovens, model no.__________.
 
** NOTE TO SPECIFIER ** Delete mounting options not required. Confirm availability with selection above by referring to on-line or printed catalog.
 
13.
Mounting: Free-standing.
14.
Mounting: Undercabinet mounting.
15.
Mounting: Built-in kit.
 
** NOTE TO SPECIFIER ** The first option below is only available for Spacemaker II and Models PEM31, JEM25 and JE740. Confirm availability with selection above by referring to on-line or printed catalog. Delete if not required.
 
16.
Undercabinet Mounting Kit: Model no. JXA019K.
17.
Deluxe Trim Kits: Model no.__________.
18.
Filter Kit: Recirculating charcoal filter kit, model no.__________.
19.
Filler Panel Kit: Standard type, model no.__________.
20.
Filler Panel Kit: Decorative type, model no.__________.
21.
Custom installation panels.
 
** NOTE TO SPECIFIER ** The following three options are for Spacemaker microwaves only. The first option for ventilation below requires the specification of the Filter Kit. Delete options if not required.
 
22.
Ventilation: Recirculating, non-vented, ductless.
23.
Ventilation: Outside exhaust, vertical.
24.
Ventilation: Outside exhaust, horizontal.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
25.
Appearance: White on white.
26.
Appearance: Bisque on bisque.
27.
Appearance: Black on black.
28.
Appearance: Bisque/black.
29.
Appearance: White/black.
30.
Appearance: Stainless steel.
31.
Appearance: Stainless steel with black accents.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.5
DISHWASHERS
A.
Dishwashers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Interior Dishwashers: GE Profile Series Stainless Interior Dishwashers, model no.__________.
2.
Interior Dishwashers: GE Cafe Series Stainless Interior Dishwashers, model no.__________.
3.
Built-In Dishwashers: GE Profile Series Built-In Dishwashers, model no.__________.
4.
Built-In Dishwashers: GE Series Tall Tub Built-In Dishwasher, model no.__________.
5.
Built-In Dishwashers: GE Series Built-In Dishwashers, model no.__________.
6.
Convertible Dishwashers: GE Series Convertible Dishwashers, model no.__________.
7.
Built-In Dishwashers: GE Profile Series Spacemaker Built-In 18 inch (457 mm) Dishwashers, model no.__________.
8.
Built-In Dishwashers: GE Series Spacemaker Built-In 18 inch (457 mm) Dishwashers, model no.__________.
9.
Dishwashers: GE Series Under the Sink Dishwashers, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
10.
Appearance: White.
11.
Appearance: Bisque.
12.
Appearance: Black.
13.
Appearance: Stainless steel.
14.
Appearance: Clean Steel.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.6
COMPACTORS
A.
Trash Compactors: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
1.
Trash Compactors: GE Profile Series Trash Compactors, model no.__________.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.
Custom installation panels.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.7
WASTE DISPOSERS
A.
Waste Disposers: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Batch Feed Waste Disposers: GE Disposall Food Waste Disposer, Batch Feed, model no.__________.
2.
Continuous Feed Waste Disposers: GE Disposall Food Waste Disposer, Continuous Feed, model no.__________.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.8
CLOTHES CARE
A.
Clothes Care: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Frontload Washers: GE Profile Series Frontload Washers, model no.__________.
2.
Frontload Washers: GE Series Frontload Washers, model no.__________.
3.
Topload Washers: GE Profile Series Topload Washers, model no.__________.
4.
Topload Washers: GE Series Topload Washers, model no.__________.
5.
Frontload Dryers: GE Profile Series Frontload Dryers, model no.__________.
6.
Frontload Dryers: GE Series Frontload Dryers, model no.__________.
7.
Topload Dryers: GE Profile Series Topload Matching Dryers, model no.__________.
8.
Electric Topload Dryers: GE Series Electric Topload Matching Dryers, model no.__________.
9.
Gas Topload Dryers: GE Series Gas Topload Matching Dryers, model no.__________.
10.
Portable Washer/Dryers: GE Series, Portable Washers and Matching Dryers, model no.__________.
11.
Stationary Washer/Dryers: GE Series, Stationary Washers and Matching Dryers, model no.__________.
12.
Unitized Electric Washer/Dryers: GE Series Unitized Electric Washers and Matching Dryers, model no.__________.
13.
Unitized Gas Washer/Dryers: GE Series Unitized Gas Washers and Matching Dryers, model no.__________.
14.
Commercial Frontload Washers: GE Series Commercial Frontload Washers, model no.__________.
15.
Commercial Frontload Dryers: GE Series Commercial Frontload Matching Dryers, model no.__________.
16.
Smart Card Washer and Dryers: GE Smart Card Washer and Dryers, model no.__________.
17.
Coin-Operated Commercial Gas Dryers: GE Series Stacked Commercial Gas Dryers, Coin-Operated, Electric, model no.__________.
18.
Coin-Operated Commercial Electric Dryers: GE Series Stacked Commercial Electric Dryers, Coin-Operated, Electric, model no.__________.
19.
Coin-Operated Commercial Dryers: GE Series Coin-Operated Commercial Dryers, Electric, model no.__________.
20.
Non-Coin Operated Commercial Dryers: GE Series Stacked Commercial Dryers, Non-Coin-Operated, Electric, model no.__________.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
21.
Appearance: White on white.
22.
Appearance: White on titanium.
23.
Appearance: Bisque on bisque.
24.
Appearance: Metallic silver.
25.
Appearance: Vermillion red.
26.
Appearance: Black.
27.
Appearance: Titanium.
28.
Appearance: White with black controls.
 
** NOTE TO SPECIFIER ** The first option below is for 5.1 cu ft GE Profile Series frontload washers. The second option below is for 5.1 cu ft and 7.5 cu ft GE Profile Series frontload washers. Delete options not required.
 
29.
Pedestals: SmartDispense pedestal, model no.__________.
30.
Storage Pedestals: Model no.__________.
31.
13 inch (330.2 mm) Pedestals: Model no.__________.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.9
WATER HEATERS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Water Heaters: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Hybrid Water Heaters: GE Series GeoSpring Hybrid Water Heaters, model no.__________.
2.
Tankless Gas Water Heaters: GE Series Tankless Gas Water Heaters, model no.__________.
3.
Appearance: Silver Metallic.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
4.
Tankless Gas Water Heater Accessories: Direct-wire remote controllers, model no.__________.
5.
Tankless Gas Water Heater Accessories: Pipe covers, model no.__________.
6.
Tankless Gas Water Heater Accessories: Dual-connect cables, model no.__________.
7.
Tankless Gas Water Heater Accessories: Multi-connect kits with control boards, model no.__________.
8.
Tankless Gas Water Heater Accessories: Multi-connect cable, model no.__________.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.10
WATER SYSTEMS
 
** NOTE TO SPECIFIER ** Delete if not required.
 
A.
Water Systems: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Water Filtration Systems: GE Profile Series Reverse Osmosis Filtration Systems, model no.__________.
2.
Water Filtration Systems: GE Series Dual Stage Water Filtration Systems, model no.__________.
3.
Water Filtration Systems: GE Series Kitchen or Bath Undersink Filtration Systems, model no.__________.
4.
Water Filtration Systems: GE Series Household Pre-Filtration Systems, model no.__________.
5.
Water Softening Systems: GE Series Softeners, model no.__________.
 
** NOTE TO SPECIFIER ** Fill in model number to specify grille options.
 
6.
Grilles: Model no.__________.
 
** NOTE TO SPECIFIER ** Retain options below only for filtration systems if required; confirm availability with selection above by referring to on-line or printed catalog.
 
7.
Water Filtration System Tank Accessory: Supplemental tank.
8.
Water Filtration System Cabinet Accessory: Storage cabinet.
9.
Water Filtration System Icemaker Accessory: Icemaker connection kit.
 
** NOTE TO SPECIFIER ** Confirm availability of appearance with selected models by referring to on-line or printed catalog. Delete options not required.
 
10.
Appearance: White.
11.
Appearance: Light gray.
 
** NOTE TO SPECIFIER ** Retain options below only for filtration systems if required; confirm availability with selection above by referring to on-line or printed catalog.
 
12.
Power Connection Kits: Model no.__________.
13.
Wall Cases: Model no. RAB77A4.
14.
Insulated Wall Cases: Model no. RAB71A.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
2.11
AIR CONDITIONING
A.
Air Conditioning: Models, standard accessories/kits and custom accessories/kits as manufactured by GE Appliances.
 
** NOTE TO SPECIFIER ** Delete types not required. Review features by referring to on-line or printed catalog.
 
1.
Terminal Units: GE 4100 Deluxe Series Zoneline Packaged Terminal Units; cooling and electric heat, model no.__________.
2.
Terminal Units: GE 6100 Deluxe Series Zoneline Packaged Terminal Air Units, heat pump, model no.__________.
3.
Terminal Units: GE Dry Air 25 Series Zoneline Packaged Terminal Air Units, Heat Pump, model no.__________.
4.
Air Conditioners: GE Series Mini Splits, cooling only, model no.__________.
5.
Air Conditioners: GE Series Mini Splits, heat pumps, model no.__________.
6.
Heat/Cool Units: GE J Series Built-In Heat/Cool Units, model no.__________.
7.
Electric Cooling Units: GE J Series Built-In Heat/Cool Units, model no.__________.
8.
Terminal Air Conditioning: GE Series Vertical Packaged Terminal Air Conditioning, electric heat resistance, model no.__________.
9.
Terminal Air Conditioning: GE Series Vertical Packaged Terminal Air Conditioning, heat pumps, model no.__________.
 
** NOTE TO SPECIFIER ** Delete options if not required.
 
10.
Sleeve Adaptors: ______________.
11.
Drain Kits: Model no. __________.
12.
Chassis Adaptors: Model no. __________.
13.
Wall Cases: Model no. __________.
14.
Insulated Wall Cases: Model no. __________.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared. Coordinate rough-in with appliance sizes and utility requirements.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Assemble appliances and trim and install in accordance with manufacturer's instructions and the following:
1.
Securely mount to substrate.
2.
Install appliances plumb and level and in proper relationship to adjacent construction.
3.
Connect appliances to building utility, supply and waste systems as applicable.
4.
Test for proper operation and drainage. Adjust until proper operation is achieved.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
 
** NOTE TO SPECIFIER ** Delete paragraph below if data sheets from the GE website are not attached.
 
3.5
APPLIANCE DATA SHEETS
A.
Refer to the manufacturer's data sheets as attached to this Section for required features and additional requirements.
END OF SECTION