MasterFormat: 2020
Download this Food Cooking Equipment - Grills and Outdoor Kitchen Components Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Napoleon Barbeque & Outdoor Living Food Cooking Equipment - Grills and Outdoor Kitchen Components
 
         
SECTION 11 44 00
 
         
FOOD COOKING EQUIPMENT - GRILLS AND OUTDOOR KITCHEN COMPONENTS
 
         
 
         
Copyright 2021 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Napoleon Barbeque & Outdoor Living; Manufactured fireplace products.
This section is based on the products of Napoleon Barbeque & Outdoor Living, which is located at:
Wolf Steel USA 103 Miller Dr.
Crittenden, KY 41030
Toll Free Tel: 800-461-5581
Email: request info
Web: https://www.napoleon.com
[ Click Here ] for additional information.
Napoleon Fireplaces is proud to be committed to your total home comfort. Time after time, Napoleon has led the way with new and innovative, patented technology. We are proud to say that our products continuously surpass industry standards, and our inspiration is you! More than anything we want you to feel confident in choosing Napoleon® for your home. Our products are designed to provide that confidence and ensure that every Napoleon® Product is beyond compare.
It all began in 1976 when a small steel fabrication business launched by Wolfgang Schroeter started manufacturing steel railings in Barrie, Ontario, Canada. By 1981, the name "Napoleon" was born and, with it, the first single glass door (a first in the industry) using Pyroceram high temperature ceramic glass and a cast iron frame. This was the first of many milestones for Wolf Steel and over the next few years, the demand for Napoleon's wood stoves grew beyond Ontario's borders to the rest of Canada and the United States. Napoleon works with its customers designing and implementing features sought after by discriminating consumers around the globe.
Time after time Wolf Steel has led the way with new and innovative patented technology: exclusive PHAZER® logs, luxurious Napoleon Gas Grills, and some of North America's most advanced state-of-the-art fireplace technology. Innovative engineering and design, advanced manufacturing techniques, dedicated customer service, outstanding product quality, and superior warranties distinguish Napoleon® from its competitors.
Napoleon® is an ISO9001 - 2008 registered company and operates with 1,200,000+ square feet of manufacturing space and over 1000 employees. We are North America's largest privately owned manufacturer of quality wood and gas fireplaces (inserts and stoves), gourmet gas and charcoal grills, outdoor living products and heating & cooling products. The only gas furnaces made in Canada.
Napoleon's commitment to producing quality products combined with honest, reliable service has proven to be a successful framework to ensuring the continued rapid growth of the company.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Outdoor kitchen modular components.
 
          B.Outdoor kitchen built-in components.
 
          C.Built-in grill heads.
 
          D.Drop-in side burners.
 
          E.Gas grills.
 
          F.Charcoal grills.
 
          G.Portable grills.
 
          H.Electric grills.
 
          I.Outdoor heating.
 
          J.Burner kits.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 44 40 00 - Water Pollution Control Equipment.
 
          B.Section - .
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Canadian Standards Association:
          1.CSA B149.1 - Natural Gas and Propane Installation Code.
          2.CSA C22.1 - Canadian Electrical Code, Part I, Safety Standard for Electrical Installations.
 
          B.American National Standards Institute (ANSI):
          1.ANSI Z223.1/NFPA 54 - National Fuel Gas Code Handbook.
          2.ANSI/NFPA 70 - National Electric Code
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern, and color.
 
          D.Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Napoleon Barbeque & Outdoor Living, which is located at: Wolf Steel USA 103 Miller Dr.; Crittenden, KY 41030; Toll Free Tel: 800-461-5581 ; Email: request info; Web: https://www.napoleon.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.2OUTDOOR KITCHEN MODULAR COMPONENTS - OASIS
 
          A.Miscellaneous Components:
          1.Model IM-45T-CN. 45 Degree Transition Piece. Color: Grey. Enables design flexibility with outdoor kitchen products. Use two transition pieces to create a 90 degree turn.
          a.Dimensions (WxHxD): 18.5 x 35 x 2.5 inches (470 x 889 x 64 mm).
          2.Model IM-CEP-CN. End Panel. Color: Grey. Cleanly finishes your outdoor kitchen.
          a.Dimensions (WxHxD): 24 x 31 x 2 inches (610 x 787 x 51 mm).
          3.Model IM-FEP-CN, End Panel. For Fridge - End of Run. Color: Grey. Cleanly finishes your outdoor kitchen. Designed to house Outdoor Rated Stainless Steel Fridge, with clean seamless look.
          a.Dimensions (WxHxD): 25 x 35 x 24 inches (635 x 889 x 610 mm).
          4.Model IM-WSF-CN. Wall Spacer. Color: Grey. Provides barrier and hides gap between your outdoor kitchen and wall or structure.
          a.Dimensions (WxHxD): 1.5 x 35 x 1.5 inches (38 x 889 x 38 mm).
          5.Model IM-FMP-CN. Enclosure Kit for Fridge - Mid Run. Color: Grey. Houses Outdoor Rated Stainless Steel Fridge, with a clean seamless look.
          a.Dimensions (WxHxD): 25 x 35 x 2 inches (635 x 889 x 51 mm).
 
          B.Cabinets: Modular.
          1.Model IM-2DC-CN. Cabinet: Two drawer with false top drawer. Carbon colored, powder coated, galvanneal Ideal for drop-in side burner or small sink.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 900 x 610 mm).
          2.Model IM-3DC-CN. Cabinet: Three drawer. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 900 x 610 mm).
          3.Model IM-UDC-CN. Universal Cabinet with reversible door. Carbon colored, powder coated, galvanneal. Color: Grey.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 900x 610 mm).
          4.Features:
          a.Drawer Fronts: Stainless steel.
          b.Cabinet Finish: Increased durability from two-coat pebbling.
          c.Knockouts for gas and electrical.
          d.Levelling feet.
          e.Countertop not included.
 
          C.Cabinets: Under grill.
          1.Model IM-UGC18-CN. Under Grill Cabinet for Built-In 700 Series 18 and 12 inch (457 and 305 mm) Dual Burners. Color: Grey.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 900x 610 mm).
          2.Model IM-UGC32-CN. Under Grill Cabinet for BIG32 and BI32l; Built-In 500 and 700 Series 32. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 35.5 x 34.75 x 24 inches (902 x 883 x 610 mm).
          3.Model IM-UGC38-CN. Under Grill Cabinet for BIG38; Built-In 700 Series 38. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 40.75 x 35.5 x 24 inches (1035 x 902 x 610 mm).
          4.Model IM-UGC44-CN. Under Grill Cabinet for BIG44; Built-In 700 Series 44 Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 46.75 x 35.5 x 24 inches (1187 x 902 x 610 mm).
          5.Model IM-UGC44-CN. Under Grill Cabinet for BIPRO500 and BIP500; Built-In Prestige PRO 500 or Prestige 500. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 34.75 x 35.5 x 24 inches (883 x 902 x 610 mm).
          6.Model IM-UGC665-CN. Under Grill Cabinet for BIPRO665; Built-In Prestige PRO 665. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 40.5 x 35.5 x 24 inches (1029 x 902 x 610 mm).
          7.Model IM-UGC825-CN. Under Grill Cabinet for BIPRO825; Built-In Prestige PRO 825. Carbon colored, powder coated, galvanneal.
          a.Dimensions (WxHxD): 55 x 35.5 x 24 inches (1397 x 902 x 610 mm).
          8.Features:
          a.Cabinet Finish: Increased durability from two-coat pebbling.
          b.Two stainless steel drawers on smooth gliding tracks for under grill storage.
          c.Knockouts for gas and electrical.
          d.Levelling feet.
          e.Countertop not included.
 
          D.Cabinets: Miscellaneous.
          1.Model IM-UTC-CN. Propane Tank Cabinet.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 902 x 610 mm).
          1)Stainless steel drawer.
          2)Propane tank pullout door.
          b.Model BI-TSK. Slide-Out Propane Tank Kit.
          1)Dimensions (WxHxD): 12.9 x 4.75 x 16.3 inches (328 x 121 x 414 mm).
          2)Easy roll sliders bring tank to you instead of reaching into cabinet.
          3)Keeps propane tank stabilized.
          2.Model IM-WDC-CN. Waste Drawer Cabinet.
          a.Dimensions (WxHxD): 24 x 35.5 x 24 inches (610 x 902 x 610 mm).
          1)Garbage pull out with removable waste bin.
          2)Flip down drawer with paper towel holder.
          3.Features:
          a.Cabinet Finish: Increased durability from two-coat pebbling.
          b.Knockouts for gas and electrical.
          c.Levelling feet.
          d.Countertop not included.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.3OUTDOOR KITCHEN BUILT-IN COMPONENTS
 
          A.Drawers: Stainless steel construction.
          1.Model BI-1808-1DR. Single Drawer, 18 x 8 inches (457 x 203 mm).
          a.Dimensions (WxHxD): 21.5 x 11.75 x 23.5 (546 x 298 x 597 mm).
          2.Model BI-1816-1D. Single Drawer, 18 x 16 inches (457 x 406 mm).
          a.Dimensions (WxHxD): 21.5 x 19.75 x 3.75 (546 x 502 x 95 mm).
          3.Model BI-1816-1DR. Large Single Drawer, 18 x 16 inches (457 x 406 mm).
          a.Dimensions (WxHxD): 17.5 x 21.5 x 23.5 (444 x 546 x 597 mm).
          4.Model BI-1816-2DR. Double Drawer, 18 x 16 inches (457 x 406 mm).
          a.Dimensions (WxHxD): 19.75 x 21.5 x 23.5 (502 x 546 x 597 mm).
          5.Model BI-1824-1D. Reversible Single Drawer, 18 x 24 inches (457 x 610 mm).
          a.Dimensions (WxHxD): 19.75 x 27.75 x 3.5 (502 x 705 x 89 mm).
          6.Model BI-1824-1W. Double Drawer, Waste Bin. 18 x 24 inches (457 x 610 mm).
          a.Dimensions (WxHxD): 19.75 x 27.75 x 23.5 (502 x 705 x 597 mm).
          b.Waste and recycling bins, storage, or paper towel pull out.
          7.Model BI-1824-2DR. Double Drawer, Large. 18 x 24 inches (457 x 610 mm).
          a.Dimensions (WxHxD): 19.75 x 27.75 x 23.5 (502 x 705 x 597 mm).
          b.Deep pots and pans drawer and 8 inch (203 mm) drawer for tools and spices.
          8.Model BI-1824-3DR. Triple Drawer. 18 x 24 inches (457 x 610 mm).
          a.Dimensions (WxHxD): 19.75 x 27.75 x 23.5 (502 x 705 x 597 mm).
          b.Three, 8 inch (203 mm) drawers.
          9.Model BI-4208-1DR. 42 x 8 inch (1067 x 203 mm) Extra Large Single Drawer.
          a.Dimensions (WxHxD): 39.5 x 27.75 x 3.5 (1003 x 705 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          10.Features:
          a.Handles: Anodized aluminum.
          b.Trim: Seamless.
          c.Soft closing hardware.
 
          B.Liners: Stainless steel construction.
          1.Model BI-2423-ZCL. 18 inch Zero Clearance Liner for BIB18PB, BIB18IR, and BIB18RTl for built-in 500 and 700 Series dual burners. Designed to fit BIB18IR Dual Infrared Drop-In and BIB18RT Dual Range Burners. Allows combustible building materials to be installed near or against liner without fear of combustion or heat damage.
          a.Dimensions (WxHxD): 23.75 x 11.25 x 23 (603 x 286 x 603 mm).
          2.Model BI-3323-ZCL. Zero Clearance Liner for BIPRO500 and BIP500; Built in PRO500, P500 and LEX485. Allows for greater flexibility in use of combustible materials in construction. Please consult your manual for installation instructions.
          a.Dimensions (WxHxD): 34.37 x 10 x 24.19 (873 x 254 x 614 mm).
          3.Model BI-3623-ZCL. 32 inch Zero Clearance Liner for BIG32 for Built-In 700 Series 32. For use in custom outdoor kitchens. Fits the 32 inch Built-In Grill BIG32RB. Allows combustible building materials to be installed near or against the liner without fear of combustion or heat damage.
          a.Dimensions (WxHxD): 35.75 x 11.25 x 23 (908 x 286 x 584 mm).
          4.Model BI-4223-ZCL. 38 inch Zero Clearance Liner for BIG38 for Built-In 700 Series 38. For use in custom outdoor kitchens. Fits the 38 inch Built-In Grill BIG38RB. Allows combustible building materials to be installed near or against the liner without fear of combustion or heat damage.
          a.Dimensions (WxHxD): 41.75 x 11.25 x 23 (1060 x 286 x 584 mm).
          5.Model BI-4823-ZCL. 44 inch Zero Clearance Liner for BIG44 for Built-In 700 Series 44. For use in custom outdoor kitchens. Fits the 44 inch Built-In Grill BIG44RB. Allows combustible building materials to be installed near or against the liner without fear of combustion or heat damage.
          a.Dimensions (WxHxD): 47.75 x 11.25 x 23 (1213 x 286 x 584 mm).
 
          C.Doors: Stainless steel construction.
          1.Model BI-3016-2D. 30 x 16 inch (762 x 406 mm) Small Double Doors.
          a.Dimensions (WxHxD): 33.5 x 19.75 x 3.5 (502 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          2.Model BI-4216-2D. 42 x 16 inch (1067 x 406 mm) Small Double Doors.
          a.Dimensions (WxHxD): 25.25 x 19.75 x 3.5 (641 x 502 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          3.Model BI-3024-2D. 30 x 24 inch (762 x 610 mm) Double Doors.
          a.Dimensions (WxHxD): 33.5 x 27.75 x 3.5 (851 x 705 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          4.Model BI-3616-2D. 36 x 16 inch (914 x 406 mm) Double Small Doors.
          a.Dimensions (WxHxD): 39.5 x 19.75 x 3.5 (1003 x 502 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          5.Model BI-3624-2D. 36 x 24 inch (914 x 610 mm) Large Double Doors.
          a.Dimensions (WxHxD): 39.5 x 27.75 x 3.5 (1003 x 705 x 89 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
 
          D.Doors and Drawer Combo: Stainless steel construction.
          1.Model BI-3616-1D2DR. 36 x 16 inch Single Door and Double Drawer Combo.
          a.Dimensions (WxHxD): 39.5 x 19.75 x 23.5 (1003 x 502 x 597 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          2.Model BI-4216-1D2DR. 42 x 16 inch Single Door and Double Drawer Combo.
          a.Dimensions (WxHxD): 45.5 x 19.75 x 23.5 (1156 x 502 x 597 mm).
          b.Soft closing hardware.
          c.Trim: Seamless.
          d.Handles: Anodized aluminum.
          3.Model BI-3624-1D1W. 36 x 24 inch Single Door and Waste Bin Drawer. A waste and recycling bin pull out, that can double as storage, paper towel drawer, and a single large storage.
          a.Dimensions (WxHxD): 39.5 x 27.75 x 23.5 (1156 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
          4.Model BI-4224-1D1W. 42 x 24 inch Large Door and Waste Bin Drawer. A waste and recycling bin pull out, that can double as storage, paper towel drawer, and a single large storage.
          a.Dimensions (WxHxD): 45.25 x 27.75 x 23.5 (1149 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
          5.Model BI-3624-1D2DR. 36 x 24 inch Single Door and Standard Drawer. Two drawers and a single large door for storage.
          a.Dimensions (WxHxD): 39.5 x 27.75 x 23.5 (1156 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
          6.Model BI-4224-1D2DR. 42 x 24 inch Large Single Door and Standard Drawer. Two drawers and a single large door for storage.
          a.Dimensions (WxHxD): 45.25 x 27.75 x 23.5 (1149 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
          7.Model BI-3624-1D4DR. 36 x 24 inch Single Door and Triple Drawer Combo. Three drawers and a single large door for storage.
          a.Dimensions (WxHxD): 39.5 x 27.75 x 23.5 (1156 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
          8.Model BI4224-1D4DR. 42 x 24 inch Large Single Door and Triple Drawer Combo. Three drawers and a single large door for storage.
          a.Dimensions (WxHxD): 45.25 x 27.75 x 23.5 (1149 x 705 x 597 mm).
          b.Interior storage shelves.
          c.Soft closing hardware.
          d.Trim: Seamless.
          e.Handles: Anodized aluminum.
 
          E.Outdoor Rated Stainless Steel Fridge: 304 stainless steel construction.
          1.Model NFR055OUSS.
          2.Dimensions (WxHxD): 23.8 x 34.7 x 25.9 inch (604 x 881 x 658 mm).
          3.Full functionality and temperature memory.
          4.LED lighting.
          5.Removable shelves.
          6.Countertop not included.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.4BUILT-IN GRILL HEADS
 
          A.Prestige 500 RB Series 32: Stainless steel construction.
          1.BI32 Series. Grill head. BTU: 48,000.
          a.Model No. BI32NSS. Fuel Type: Natural gas.
          b.Model No. BI32PSS. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 33.5 x 24 x 27.6 inches (851 x 610 x 701 mm).
          2)Height, Open Lid: 33.75 inches (857 mm).
          3)Cooking Area: 29.5 x 18 inches (749 x 457 mm).
          4)Cooking Grid: ICONIC WAVES. 0.29 inch (7.5 mm) thick. Iconic wave.
          5)Ignition: Instant Jetfire.
          6)Burners: Stainless steel.
          7)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          8)Sear Plates: Dual-level stainless steel.
          9)Warming Rack: Two position.
          10)Temperature Gauge: Accu-Probe.
          d.Accessories:
          1)Grill cover.
          2)Cast iron charcoal and smoker tray.
 
          B.Prestige 500 RB Series: Stainless steel construction.
          1.BIP500RB Series. With infrared rear rotisserie burner BTU: 66,000.
          a.Model No. BIP500RBNSS-3. Fuel Type: Natural gas.
          b.Model No. BIP500RBPSS-3. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 32.5 x 22.25 x 25.5 inches (819 x 565 x 648 mm).
          2)Height, Open Lid: 30.25 inches (768 mm).
          3)Cooking Area: 17.75 x 28 inches (451 x 711 mm).
          4)Cooking Grid: ICONIC WAVES. 0.29 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Burners: Stainless steel.
          8)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          9)Sear Plates: Dual-level stainless steel.
          10)Temperature Gauge: Accu-Probe.
          11)Roll top convection lid.
          d.Accessories:
          1)Grill cover.
          2)Cast iron charcoal and smoker tray.
          3)Rotisseries grill basket.
 
          C.Prestige Pro 500 RB Series: Stainless steel construction.
          1.BIPRO500RB Series. With infrared rear rotisserie burner BTU: 66,000.
          a.Model No. BIPRO500RBNSS-3. Fuel Type: Natural gas.
          b.Model No. BIPRO500RBPSS-3. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 32.5 x 24 x 25 inches (825 x 610 x 635 mm).
          2)Height, Open Lid: 29 inches (858 mm).
          3)Cooking Area: 17.75 x 28 inches (451 x 711 mm).
          4)Cooking Grid: ICONIC WAVES. 0.37 inch (9.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Burners: Stainless steel.
          8)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          9)Sear Plates: Dual-level stainless steel.
          10)Temperature Gauge: Accu-Probe.
          11)Roll top convection lid.
          12)Proximity lighting display.
          13)Interior grill lights.
          d.Accessories:
          1)Grill cover.
          2)Cast iron charcoal and smoker tray.
          3)Rotisseries grill basket.
 
          D.Prestige Pro 665 RB Series: Stainless steel construction.
          1.BIPRO665RB Series. With infrared rear rotisserie burner BTU: 86,000.
          a.Model No. BIPRO665RBNSS-3. Fuel Type: Natural gas.
          b.Model No. BIPRO6650RBPSS-3. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 41.75 x 25.25 x 25.5 inches (1060 x 641 x 648 mm).
          2)Height, Open Lid: 30.25 inches (768 mm).
          3)Cooking Area: 18 x 37 inches (457 x 940 mm).
          4)Cooking Grid: ICONIC WAVES. 0.37 inch (9.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Burners: Stainless steel.
          8)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          9)Sear Plates: Dual-level stainless steel.
          10)Temperature Gauge: Accu-Probe.
          11)Roll top convection lid.
          12)Proximity lighting display.
          13)Interior grill lights.
          14)Integrated wood chips smoker tray.
          d.Accessories:
          1)Grill cover.
          2)Cast iron charcoal and smoker tray.
          3)Rotisseries grill basket.
 
          E.Prestige Pro 825 RB Series: Stainless steel construction.
          1.BIPRO825RB Series. With infrared bottom and rear rotisserie burner. BTU: 106,000.
          a.Model No. BIPRO825RBNSS-3. Fuel Type: Natural gas.
          b.Model No. BIPRO8250RBPSS-3. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 56 x 25.25 x 25.25 inches (1422 x 641 x 641 mm).
          2)Height, Open Lid: 30.25 inches (768 mm).
          3)Cooking Area: 18 x 28.25 and 18 x 18.25 inches (457 x 718 and 457 x 463 mm).
          4)Cooking Grid: ICONIC WAVES. 0.37 inch (9.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Ceramic Infrared Bottom Burners: Sizzle Zone.
          8)Burners: Stainless steel.
          9)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          10)Sear Plates: Dual-level stainless steel.
          11)Temperature Gauge: Accu-Probe.
          12)Roll top convection lid.
          13)Proximity lighting display.
          14)Interior grill lights.
          15)Integrated wood chips smoker tray.
          d.Accessories:
          1)Grill cover.
          2)Cast iron charcoal and smoker tray.
          3)Rotisseries grill basket.
 
          F.700 RB Series: Stainless steel construction.
          1.BIG32RB Series. With infrared rear rotisserie burner BTU: 66,000.
          a.Model No. BIG32RBNSS. Fuel Type: Natural gas.
          b.Model No. BIG32RBPSS. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 33.5 x 24 x 27.6 inches (851 x 610 x 701 mm).
          2)Height, Open Lid: 33.75 inches (858 mm).
          3)Cooking Area: 29.5 x 18 inches (749 x 457 mm).
          4)Cooking Grid: ICONIC WAVES. 0. inch (9.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Integrated Storage: for rotisserie kit
          8)Burners: Stainless steel.
          9)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          10)Warming Rack: Two position.
          11)Sear Plates: Dual-level stainless steel.
          12)Temperature Gauge: Accu-Probe.
          d.Accessories:
          1)Built-in cover.
          2)Cast iron charcoal and smoker tray.
          2.BIG38RB Series. With infrared rear rotisserie burner BTU: 66,000.
          a.Model No. BIG38RBNSS. Fuel Type: Natural gas.
          b.Model No. BIG38RBPSS. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 39.5 x 24 x 27.6 inches (1003 x 610 x 701 mm).
          2)Cooking Area: .35.5 x 18 inches (902 x 457 mm).
          3)Height, Open Lid: 33.75 inches (858 mm).
          4)Cooking Grid: ICONIC WAVES. 0.37 inch (9.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Integrated Storage: for rotisserie kit.
          8)Burners: Stainless steel.
          9)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          10)Warming Rack: Two position.
          11)Sear Plates: Dual-level stainless steel.
          12)Temperature Gauge: Accu-Probe.
          13)Protective Cover: Stainless steel.
          d.Accessories:
          1)Built-in cover.
          2)Cast iron charcoal and smoker tray.
          3.BIG44RB Series. With dual infrared rear rotisserie burner BTU: 108,000.
          a.Model No. BIG44RBNSS. Fuel Type: Natural gas.
          b.Model No. BIG44RBPSS. Fuel Type: Propane.
          c.Features:
          1)Dimensions (WxHxD): 45.5 x 24.1 x 27.6 inches (1156 x 536 x 701 mm).
          2)Cooking Area: 41.5 x 18 inches (1054 x 457 mm).
          3)Height, Open Lid: 33.75 inches (858 mm).
          4)Cooking Grid: ICONIC WAVES. 0.37 inch (9.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          5)Nightlight Control with Safetyglow: Identifies which burners are on.
          6)Ignition: Instant Jetfire.
          7)Integrated Storage: for rotisserie kit.
          8)Burners: Stainless steel.
          9)Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          10)Warming Rack: Two position.
          11)Sear Plates: Dual-level stainless steel.
          12)Temperature Gauge: Accu-Probe.
          13)Protective Cover: Stainless steel.
          d.Accessories:
          1)Built-in cover.
          2)Cast iron charcoal and smoker tray.
          3)Rotisserie kit.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.5DROP-IN SIDE BURNERS
 
          A.700 Series: Stainless steel construction.
          1.Model BIB10 Series. Single Gas Burner. BTU: 10,000.
          a.Model No. BIB10IRNSS. Fuel Type: Natural gas. Ceramic infrared burner.
          b.Model No. BIB10IRPSS. Fuel Type: Propane. Ceramic infrared burner.
          c.Model No. BIB10RTNSS. Fuel Type: Natural gas. Top gas burner.
          d.Model No. BIB10RTPSS. Fuel Type: Propane. Top gas burner.
          e.Features:
          1)Dimensions (WxHxD): 13.5 x 6.9 x 22 inches (343 x 161 x 559 mm).
          2)Cooking Area: 9 x 10.5 inches (229 x 267 mm).
          3)Cooking Grid: ICONIC WAVES. 0.26 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
          2.Model BIB12 Series. Dual Range Gas Burner. BTU: 30,000.
          a.Model No. BIB12RTNSS. Fuel Type: Natural gas. Top gas burner.
          b.Model No. BIB12RTPSS. Fuel Type: Propane. Top gas burner.
          c.Features:
          1)Dimensions (WxHxD): 15.5 x 11.4 x 24.6 inches (394 x 290 x 625 mm).
          2)Cooking Area: 11 x 18 inches (279 x 457 mm).
          3)Cooking Grid: ICONIC WAVES. 0.26 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
          3.Model BIB18 Series. Dual Range Gas Burner. BTU: 30,000.
          a.Model No. BIB18IRNSS. Fuel Type: Natural gas. Ceramic infrared Burner
          b.Model No. BIB18IRPSS. Fuel Type: Propane. Ceramic infrared Burner.
          c.Model No. BIB18RTNSS. Fuel Type: Natural gas. Top Gas Burner.
          d.Model No. BIB18RTPSS. Fuel Type: Propane. Top Gas Burner.
          e.Features:
          1)Dimensions (WxHxD): 21.5 x 11.4 x 24.6 inches (546 x 290 x 625 mm).
          2)Cooking Area: 17.50 x 18 inches (445 x 457 mm).
          3)Cooking Grid: ICONIC WAVES. 0.26 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
          4.Model BIB18 Series. Power Gas Burner. BTU: 60,000.
          a.Model No. BIB18PBNSS. Fuel Type: Natural gas. Power burner.
          b.Model No. BIB18PBPSS. Fuel Type: Propane. Power burner.
          c.Features:
          1)Dimensions (WxHxD): 21.5 x 11.4 x 24.60 inches (546 x 290 x 625 mm).
          2)Cooking Area: 17.25 x 18 inches (438 x 457 mm).
          3)Two-Piece Stainless Steel Cooking Grid: Holds large pots. Removable center ring nests a work.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
 
          B.500 Series: Stainless steel construction.
          1.Model BI10RT Series. Single Gas Burner. BTU: 10,000.
          a.Model No. BI10RTNSS. Fuel Type: Natural gas. Ceramic infrared burner.
          b.Model No. BI10RTPSS. Fuel Type: Propane. Ceramic infrared burner.
          c.Features:
          1)Dimensions (WxHxD): 13.5 x 6.9 x 22 inches (343 x 161 x 559 mm).
          2)Cooking Area: 9 x 10.5 inches (229 x 267 mm).
          3)Cooking Grid: ICONIC WAVES. 0.26 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
          2.Model BI12RT Series. Dual Range Gas Burner. BTU: 30,000.
          a.Model No. BI12RTNSS. Fuel Type: Natural gas. Top Gas Burner.
          b.Model No. BI12RTPSS. Fuel Type: Propane. Top Gas Burner.
          c.Features:
          1)Dimensions (WxHxD): 15.5 x 11.4 x 24.6 inches (394 x 290 x 625 mm).
          2)Cooking Area: 11.75 x 18 inches (295 x 457 mm).
          3)Cooking Grid: ICONIC WAVES. 0.26 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer., Prevents smaller foods from falling.
          4)Nightlight Control with Safetyglow: Identifies which burners are on.
          5)Ignition: Instant Jetfire.
          6)Protective Cover: Stainless steel.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.6GAS GRILLS - PRESTIGE PRO SERIES
 
          A.Prestige Pro 500 RSIB Series: Stainless steel construction.
          1.Model PRO500RSIBNSS-3. 500 RSIB. Fuel Type: Natural gas. BTU: 80,000.
          2.Model PRO500RSIBPSS-3. 500 RSIB. Fuel Type: Propane. BTU: 80,000.
          3.Dimensions (WxHxD): 66.5 x 51.75 x 25.5 inches (1689 x 1314 x 648 mm).
          a.Cooking Area (WxD): 28 x 17.75 inches (711 x 451 mm).
 
          B.Prestige Pro 660 RSIB Series: Stainless steel construction. Superior heat retention provides oven-like performance and first-rate searing.
          1.Model PRO665RSIBNSS-3. 660 RSIB. Fuel Type: Natural gas. BTU: 99,000.
          2.Model PRO665RSIBPSS-3. 660 RSIB. Fuel Type: Propane. BTU: 99,000.
          3.Dimensions (WxHxD): 76.75 x 51 x 25.5 inches (1943 x 1295 x 648 mm).
          a.Cooking Area (WxD): 37 x 18 inches (940 x 457 mm).
          4.Integrated smoker tray and dedicated burner to add smoke.
 
          C.Prestige Pro 825 RSIB Series with Power Side Burner, Infrared Rear and Bottom Burners: Stainless steel construction.
          1.Model PRO825RSIBNSS-3. 825 RSIB. Fuel Type: Natural gas. BTU: 123,000.
          2.Model PRO825RSIBPSS-3. 825 RSIB. Fuel Type: Propane. BTU: 123,000.
          3.Dimensions (WxHxD): 94.25 x 51 x 25.5 inches (2394 x 1295 648 mm).
          a.Cooking Area (WxD): 28.25 x 18 and 18.25 x 18 inches (717 x 457 x 464 mm).
          4.Integrated smoker tray and dedicated burner to add smoke.
          5.Second head; two ceramic infrared burners reaching high heat in seconds.
          6.Two-stage power side burner with a reversible cooking grid.
 
          D.Features:
          1.Iconic WAVE Cooking Grids: High-quality stainless steel.
          2.Tube burners, sear plates, and basin.
          3.Proximity lighting.
          4.Rotisserie, rear infrared burner.
          5.Infrared Side Burner: 1800 degrees F (982 degrees C).
          6.Illuminated cooking area.
          7.Ignition: Jetfire.
          8.Burners: Cross lighting, stainless steel.
          9.Interior storage.
          10.Soft close doors.
          11.Spacious side shelves.
          12.LED Spectrum NIGHT LIGHT Control Knobs. Near limitless color options. Glow red when gas is left on as a safety feature.
          13.Integrated ice bucket and cutting board.
          14.Roll top convection lid.
          15.Interior grill lights.
          16.Temperature gauge: Accu-Probe.
          17.Dual-level stainless steel sear plates.
 
          E.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.Cast iron charcoal tray.
          2.Grill cover.
          3.Rotisseries grill basket.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.7GAS GRILLS - PHANTOM PRESTIGE SERIES
 
          A.Phantom Prestige 500 RSIB Series with Infrared and Rear Burners: Stainless steel construction.
          1.Model P500RSIBNMK-3-PHM. 500 RSIB. Fuel Type: Natural gas. BTU: 80,000.
          2.Model P500RSIBPMK-3-PHM. 500 RSIB. Fuel Type: Propane. BTU: 80,000.
          3.Dimensions (WxHxD): 66.5 x 50.25 x 26.5 inches (1689 x 1276 x 673 mm).
          a.Cooking Area (WxD): 28 x 17.75 inches (711 x 451 mm).
          4.Lid Open Height: 57 inches (1448 mm).
          5.Width, Shelves Down: 53.75 inches (1365 mm).
          6.Side burner: Infrared Sizzle Zone.
          7.LED Spectrum NIGHT LIGHT Control Knobs. Near limitless color options. Glow red when gas is left on as a safety feature.
          8.Lift Ease Centre-Gravity Roll Top Lid.
          9.Dual-level stainless steel sear plates.
 
          B.Phantom Rogue SE 425 RSIB Infrared side and Rear Burners: Stainless steel construction.
          1.Model RSE425RSIBNMK-1-PHM. 500 RSIB. Fuel Type: Natural gas. BTU: 70,500.
          2.Model RSE425RSIBPMK-1-PHM. 500 RSIB. Fuel Type: Propane. BTU: 70,500.
          3.Dimensions (WxHxD): 55 x 48.5 x 25 inches (1397 x 1232 x 635 mm).
          a.Cooking Area (WxD): 23.75 x 18 inches (603 x 457 mm).
          4.Lid Open Height: 63 inches (1600 mm).
          5.Width, Shelves Down: 45 inches (1143 mm).
          6.Large folding side shelves.
          7.Durable cast aluminum firebox.
          8.Robust ergonomic control knobs
 
          C.Features:
          1.Finish: Matte black.
          2.Rear Rotisserie Burner: Infrared.
          3.Grilling Rack: Multifunctional. Premium, heavy-gauge, stainless steel replaces warming rack.
          4.Iconic WAVE Cooking Grids: High-quality stainless steel.
          5.Ignition: Jetfire.
          6.Burner, Cross lighting, stainless steel.
          7.Temperature Gauge: Accu-Probe.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Cast iron charcoal tray.
          b.Grill cover.
          c.Rotisserie grill basket.
          d.Rotisserie kit.
 
          D.Phantom TravelQ Pro 285 with Easy folding Scissor Cart.
          1.Model PRO285X-MK-PHM. Fuel Type: Propane. BTU: 12,000
          2.Dimensions (WxHxD): 44.25 x 39.75 x 20.25 inches (1124 x 1010 x 514 mm).
          a.Cooking Area (WxD): 21.25 x 14.5 inches (540 x 368 mm).
          b.Lid Open Height: 51.50 inches (1308 mm)
          c.Width, Shelves Down: 42.75 inches (1086 mm).
          3.Features:
          a.Finish: Matte black.
          b.Warming Rack: Removable.
          c.Burners: Dual stainless steel.
          d.Cooking Grids: Porcelain coated cast iron ICONIC WAVE.
          e.Side shelves with integrated towel and utensil holders.
          f.Control Knobs: ergonomic.
          g.Hangs for storage.
          h.Lid: high top cast aluminum.
          i.Grease Tray: Aluminum. Easy access.
          j.Ignition: Jetfire.
          k.Temperature Gauge: Accu-Probe.
          4.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.TravelQ 285X Scissor Cart cover.
          b.Warming rack.
          c.Cast Iron reversible griddle.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.8GAS GRILLS - PRESTIGE SERIES
 
          A.Prestige 500 Gas grill. Stainless steel construction.
          1.Model: P500NSS-3. Fuel Type: Natural gas. BTU: 48,000.
          2.Model: P500PSS-3. Fuel Type: Natural gas. BTU: 48,000.
          3.Dimensions (WxHxD): 66.25 x 50.25 x 26.50 inches (1683 x 673 1276 x mm)
          4.Cooking Area: 28 x 17.75 inches (711 x 451 mm).
 
          B.Prestige 500 RSIB Gas grill with Infrared Side and Rear Burners. Stainless steel construction.
          1.Model: P500RSIBNCH-3. Fuel Type: Natural gas. BTU: 80,000. Color: Black.
          2.Model: P500RSIBPCH-3. Fuel Type: Propane. BTU: 80,000. Color: Black.
          3.Model: P500RSIBNK-3. Fuel Type: Natural gas. BTU: 80,000. Color: Black.
          4.Model: P500RSIBPK-3. Fuel Type: Propane. BTU: 80,000. Color: Black.
          5.Model: P500RSIBNSS-3. Fuel Type: Natural gas. BTU: 80,000.
          6.Model: P500RSIBPSS-3. Fuel Type: Propane. BTU: 80,000.
          7.Dimensions (WxHxD): 66.25 x 50.25 x 26.50 inches (1683 x 1276 x 673 mm)
          8.Cooking Area: 28 x 17.75 inches (711 x 451 mm).
          9.Infrared SIZZLE ZONE side burner
          10.Rear infrared rotisserie burner.
 
          C.Prestige 665 RSIB Gas grill with Infrared Side and Rear Burners. Stainless steel construction.
          1.Model: P665RSIBNSS. Fuel Type: Natural gas. BTU: 80,000.
          2.Model: P665RSIBPSS. Fuel Type: Propane. BTU: 80,000.
          3.Dimensions (WxHxD): 75 x 50.25 x 26.50 inches (1905 x 1276 x 673 mm)
          4.Cooking Area: 36.87 x 18 inches (936 x 457 mm).
          5.Height, Lid Open: 57 inches (1448 mm)
          6.Infrared SIZZLE ZONE side burner
          7.Rear infrared rotisserie burner.
 
          D.Prestige 665 Gas grill. Stainless steel construction.
          1.Model: P665NSS. Fuel Type: Natural gas. BTU: 60,000.
          2.Model: P665PSS. Fuel Type: Propane. BTU: 60,000.
          3.Dimensions (WxHxD): 75 x 50.25 x 26.50 inches (1905 x 1276 x 673 mm)
          4.Cooking Area: 36.87 x 18 inches (937 x 457m mm).
          5.Height, Lid Open: 57 inches (1448 mm)
 
          E.Features
          1.Cooking Grid: ICONIC WAVES. 0.29 inch (7.5 mm) thick. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          2.Nightlight Control with Safetyglow: Identifies which burners are on.
          3.Ignition: Instant Jetfire.
          4.Burners: Stainless steel.
          5.Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          6.Sear Plates: Dual-level stainless steel.
          7.Temperature Gauge: Accu-Probe.
          8.Roll top convection lid.
 
          F.Accessories:
          1.Pro 500 and Prestige 500 built-in grill cover.
          2.Cast iron charcoal and smoker tray.
          ** NOTE TO SPECIFIER ** Rotisserie grill basket does not apply for P665NSS or P665PSS options not required.
          3.Rotisserie grill basket,
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required
 
          2.9GAS GRILLS - ROGUE SE SERIES
 
          A.Rogue SE 425 RSIB Gas grill with Infrared Side and Rear Burners. Stainless steel construction.
          1.Model: RSE425RSIBNSS-1. Fuel Type: Natural gas. BTU: 70,500.
          2.Model: RSE425RSIBPSS-1. Fuel Type: Propane. BTU: 70,500.
          3.Dimensions (WxHxD): 55 x 48.5 x 25 inches (1397 x 123 x 635 mm).
          4.Cooking Area: 32.75 x 18 inches (832 x 457 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 45 inches (1143 mm).
          7.Enclosed cart design.
          8.Built-in Propane tank ring.
 
          B.Rogue SE 525 RSIB Gas grill with Infrared Side and Rear Burners. Stainless steel construction.
          1.Model: RSE525RSIBNSS-1. Fuel Type: Natural gas. BTU: 76,500.
          2.Model: RSE525RSIBPSS-1. Fuel Type: Propane. BTU: 76,500.
          3.Dimensions (WxHxD): 60.5 x 48.5 x 25 inches (1537 x 1232 x 635 mm).
          4.Cooking Area: 28.75 x 18 inches (730 x 457 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 50 inches (1270 mm).
          7.Enclosed cart design, two doors.
          8.Built-in Propane tank ring.
 
          C.Rogue SE 625 SIB Gas grill with Infrared Side and Rear Burners. Stainless steel construction.
          1.Model: RSE625RSIBNSS-1. Fuel Type: Natural gas. BTU: 88,500.
          2.Model: RSE625RSIBPSS-1. Fuel Type: Propane. BTU: 88,500.
          3.Dimensions (WxHxD): 66 x 48.5 x 25 inches (1676 x 1232 x 635 mm).
          4.Cooking Area: 34.75 x 18 inches (883 x 457 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 56 inches (1422 mm).
          7.Enclosed cart design, two doors.
 
          D.Features
          1.Infrared SIZZLE ZONE side burner.
          2.Rear infrared rotisserie burner.
          3.Cooking Grid: ICONIC WAVES. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          4.Durable cast aluminum firebox.
          5.Control Knobs: Robust ergonomic.
          6.Ignition: Instant Jetfire.
          7.Burners: Stainless steel.
          8.Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          9.Large folding side shelf with bottle opener.
          10.Sleek high-top lid.
          11.Integrated tool hooks.
          12.Sear Plates: Dual-level stainless steel.
          13.Temperature Gauge: Accu-Probe.
 
          E.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.Pro 500 and Prestige 500 built-in grill cover.
          2.Cast iron charcoal and smoker tray.
          3.Rotisserie: Heavy duty kit
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.10GAS GRILLS - ROGUE XT SERIES
 
          A.Rogue XT 425 Gas grill. Stainless steel construction.
          1.Model: RXT425NSS-1. Fuel Type: Natural gas. BTU: 42,000.
          2.Model: RXT425PSS-1. Fuel Type: Propane. BTU: 42,000.
          3.Dimensions (WxHxD): 51 x 48.5 x 25 inches (1295 x 1232 x 635 mm).
          4.Cooking Area: 23.75 x 18 inches (603 x 457 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 35 inches (889 mm).
 
          B.Rogue XT 425 SIB Gas grill with Infrared Side Burner. Stainless steel construction.
          1.Model: RXT425SIBNK-1. Fuel Type: Natural gas. BTU: 51,000. Color: Black.
          2.Model: RXT425SIBPK-1. Fuel Type: Propane. BTU: 51,000. Color: Black.
          3.Model: RXT425SIBNSS-1. Fuel Type: Natural gas. BTU: 51,000.
          4.Model: RXT425SIBPSS-1. Fuel Type: Propane. BTU: 51,000.
          5.Dimensions (WxHxD): 51 x 48.5 x 25 inches (1295 x 1232 x 635).
          6.Cooking Area: 23.75 x 18 inches (603 x 457 mm).
          7.Height, Lid Open: 63 inches (1600 mm).
          8.Width, Shelves Down: 35 inches (889 mm).
 
          C.Rogue XT 525 SIB Gas grill with Infrared Side Burner. Stainless steel construction.
          1.Model: RXT525SIBNK-1. Fuel Type: Natural gas. BTU: 57,000. Color: Black.
          2.Model: RXT525SIBPK-1. Fuel Type: Propane. BTU: 57,000. Color: Black.
          3.Model: RXT525SIBNSS-1. Fuel Type: Natural gas. BTU: 57,000.
          4.Model: RXT525SIBPSS-1. Fuel Type: Propane. BTU: 57,000.
          5.Dimensions (WxHxD): 60.5 x 48.5 x 25 inches (1537 x 1232 x 635 mm).
          6.Cooking Area: 28.75 x 18 inches (730 x 457 mm).
          7.Height, Lid Open: 63 inches 1600 mm).
          8.Width, Shelves Down: 40.5 inches (1029 mm).
 
          D.Rogue XT 625 SIB Gas grill with Infrared Side Burner. Stainless steel construction.
          1.Model: RXT625SIBNK-1. Fuel Type: Natural gas. BTU: 51,000. Color: Black.
          2.Model: RXT625SIBPK-1. Fuel Type: Propane. BTU: 51,000. Color: Black.
          3.Dimensions (WxHxD): 51 x 48.5 x 25 inches (1295 x 1232 x 635 mm).
          4.Cooking Area: 23.75 x 18 inches (603 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 35 inches (889 mm).
 
          E.Features
          1.Cooking Grid: ICONIC WAVES. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          2.Fire Box: Durable cast aluminum.
          3.Folding side shelves.
          4.Control Knobs: Robust ergonomic.
          5.Ignition: Instant Jetfire.
          6.Burners: Stainless steel.
          7.Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          8.Enclosed cart.
          9.Sear Plates: Dual-level stainless steel.
          10.Temperature Gauge: Accu-Probe.
          11.Sleek high-top lid.
          12.Large chrome plated warming rack.
          13.Integrated tool hooks.
          14.Built-in Propane tank ring.
 
          F.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1.Grill cover.
          2.Cast iron charcoal and smoker tray.
          3.Cast iron reversible griddle.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.11GAS GRILLS - ROGUE SERIES
 
          A.Rogue 425 Gas grill. Stainless steel construction.
          1.Model: R425NK-1. Fuel Type: Natural gas. BTU: 42,000. Color: Black.
          2.Model: R425PK-1. Fuel Type: Propane. BTU: 42,000. Color: Black.
          3.Dimensions (WxHxD): 51 x 47.5 x 25 inches (1295 x 1206 x 635 mm).
          4.Cooking Area: 23.75 x 18 inches (603 x 457 mm).
          5.Height, Lid Open: 63 inches (1600 mm).
          6.Width, Shelves Down: 35 inches (635 mm).
 
          B.Rogue 525 Gas grill. Stainless steel construction.
          1.Model: R525PK-1. Fuel Type: Propane. BTU: 48,000. Color: Black.
          2.Dimensions (WxHxD): 56.5 x 47.5 x 25 inches (1435 x 1206 x 635 mm).
          3.Cooking Area: 28.75 x 18 inches (730 x 457 mm).
          4.Height, Lid Open: 63 inches (1600 mm).
          5.Width, Shelves Down: 40.5 inches (1029 mm).
 
          C.Features
          1.Cooking Grid: ICONIC WAVES. Iconic wave shape provides even heat transfer. Prevents smaller foods from falling.
          2.Fire Box: Durable cast aluminum.
          3.Folding side shelves.
          4.Control Knobs: Robust ergonomic.
          5.Ignition: Instant Jetfire.
          6.Burners: Stainless steel.
          7.Burner Cross Lighting. If a burner goes out or fails to light, cross-lighting brackets automatically ignite adjacent burners.
          8.Enclosed cart.
          9.Sear Plates: Dual-level stainless steel.
          10.Temperature Gauge: Accu-Probe.
          11.Sleek low profile lid.
          12.Large chrome plated warming rack.
          13.Integrated tool hooks.
          14.Built-in Propane tank ring.
 
          D.Accessories:
          1.Grill cover.
          2.Cast iron charcoal and smoker tray.
          3.Cast iron reversible griddle.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.12CHARCOAL GRILLES
 
          A.Charcoal Kettle Grill: Stainless steel construction.
          1.Model NK18K-LEG-1. 18 inch (457 mm).
          a.Dimensions (WxHxD): 19.25 x 38.75 x 18.25 inches (489 x 984 x 463 mm)
          b.Cooking Area: 17.25 inches (438 mm) diameter.
          c.Stainless steel cooking grate.
          d.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1)Chimney charcoal starter.
          2)Charcoal baskets.
          3)Charcoal rake and tongs.
          2.Model NK22K-LEG-1. 22 inch (559 mm).
          a.Dimensions (WxHxD): 23 x 44.75 x 27.75 inches (584 x 1137 x 705 mm).
          b.Cooking Area: 21.5 inches (546 mm) diameter.
          c.Hinged Stainless steel cooking grate.
          d.Heat Diffuser: Stainless steel.
          e.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          1)Grill cover.
          2)Warming rack.
          3)Charcoal baskets.
          3.Features:
          a.Built-in lid hanger.
          b.Rugged weather-proof wheels.
          c.Removable heavy steel ash catcher.
          d.Cool touch handle
          e.Temperature Gauge - Accu Probe.
          f.Air Vents: Stainless steel.
 
          B.Pro Charcoal Kettle Grill: Stainless steel construction.
          1.Model PRO22K-LEG-2. 22 inch (559 mm).
          a.Dimensions (WxHxD): 23 x 40 x 28.5 inches (584 x 1016 x 724 mm)
          b.Cooking Area: 21.5 inches (546 mm) diameter.
          c.Hinged Stainless steel cooking grate.
          d.Heat Diffuser: Stainless steel.
          2.Features:
          a.Porcelain coated cast iron iconic wave cooking grids.
          1)Hinged with three height adjustments.
          b.Hinged lid.
          c.Heat Diffuser: Stainless steel.
          d.Removable heavy steel ash catcher.
          e.Rugged weather-proof wheels.
          f.Temperature Gauge - Accu Probe.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Warming rack.
          c.Charcoal baskets.
 
          C.Pro Cart Charcoal Kettle Grill: Stainless steel construction.
          1.Model PRO22K-CART-2. 22 inch (559 mm).
          a.Dimensions (WxHxD): 41.75 x 44.75 x 29 inches (1060 x 1137 x 737 mm)
          b.Cooking Area: 21.5 inches (546 mm) diameter.
          c.Hinged Stainless steel cooking grate.
          d.Heat Diffuser: Stainless steel.
          2.Features:
          a.Porcelain coated cast iron iconic wave cooking grids.
          1)Hinged with three height adjustments.
          b.Hinged lid.
          c.Heat Diffuser: Stainless steel.
          d.Removable heavy steel ash catcher.
          e.Sturdy cart design with folding shelf.
          f.Rugged weather-proof wheels.
          g.Temperature Gauge: Accu Probe.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Chimney charcoal starter.
          c.Charcoal baskets.
 
          D.Charcoal Professional Cart Grill. Stainless steel construction.
          1.Model PRO605CSS.
          a.Dimensions (WxHxD): 67.50 x 49.25 x 24.75 inches ( mm).
          b.Cooking Area: 33.5 x 18 inches (851 x 457 mm).
          c.Height, Lid Open: 59.25 inches (1505 mm).
          d.Hinged Stainless steel cooking grate.
          e.Heat Diffuser: Stainless steel.
          2.Features:
          a.Real charcoal rotisserie burner
          b.Front loading charcoal access door.
          c.Adjustable charcoal bed.
          d.Adjustable air vents
          e.Lift-Ease Centre-Gravity Roll top lid
          f.Temperature Gauge: Accu Probe.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover
          b.Chimney charcoal starter.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs and models not required.
 
          2.13PORTABLE GRILLS - TRAVELQ PRO SERIES
 
          A.Travelq PRO285 Portable Gas Grill.
          1.Model: PRO285-BK. Fuel Type: Propane. BTU: 12,000.
          2.Model: PRO285N-BK. Fuel Type: Natural gas. BTU: 12,000.
          3.Color: Black with chrome details
          4.Dimensions (WxHxD): 29 x 14.75 x 18.5 inches (737 x 375 x 470 mm).
          5.Cooking Area: 21.25 x 14.5 inches (540 x 368 mm).
          6.Height, Lid Open: 25.25 inches (641 mm).
          7.Features:
          a.Burners: Dual stainless steel.
          b.Porcelain coated cast iron iconic wave cooking grids.
          c.Side shelves, with integrated towel and utensil holders.
          d.Control Knobs: Robust ergonomic.
          e.High top cast aluminum lids.
          f.Side carrying handles.
          g.Ignition: Instant Jetfire.
          h.Temperature Gauge: Accu Probe.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Cart and side shelves.
          b.Grill cover.
          c.Warming rack.
          d.Cast iron reversible griddle.
 
          B.Travelq PRO285X Portable Gas Grill with scissor cart.
          1.Model: PRO285X-BK. Fuel Type: Propane. BTU: 12,000.
          2.Color: Black with chrome details
          3.Dimensions (WxHxD): 44.25 x 39.75 x 20.25 inches (1124 x 1010 x 514mm).
          4.Cooking Area: 21.25 x 14.5 inches (540 x 368 mm).
          5.Height, Lid Open: 51.5 inches (1308 mm).
          6.Width, Shelves Down: 42.75 inches (1086 mm).
          7.Cart and side shelves.
          8.Features:
          a.Burners: Dual stainless steel.
          b.Porcelain coated cast iron Iconic Wave cooking grids.
          c.Side shelves, with integrated towel and utensil holders.
          d.Control Knobs: Robust ergonomic.
          e.High top cast aluminum lids.
          f.Easy access aluminum grease tray.
          g.Ignition: Instant Jetfire.
          h.Temperature Gauge: Accu Probe.
          9.Accessories:
          a.Grill cover.
          b.Warming rack.
          c.Cast iron reversible griddle.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs not required.
 
          2.14PORTABLE GRILLS - TRAVELQ SERIES
 
          A.Travelq 2225 Portable Gas Grill.
          1.Model: TQ2225PO. Fuel Type: Propane. BTU: 12,000.
          2.Color: Orange.
          3.Dimensions (WxHxD): 22.5 x 12.50 x 23 inches (571 x 317 x 584 mm).
          4.Cooking Area: 19.25 x 14.25 Inches (489 x 362 mm).
          5.Height, Lid Open: 23 inches (584 mm).
          6.Features:
          a.Burners: Stainless steel and circular.
          b.Folding legs for storage and transport.
          c.Porcelain coated cast iron cooking grids.
          d.Ergonomic carrying handles.
          e.Ignition: Piezo.
          f.Temperature Gauge: Accu-Probe.
          7.Accessories:
          a.Travel stand.
          b.BBQ Stainless steel 3 piece toolset.
          c.BBQ 2 piece toolset.
 
          B.Travelq 285 Portable Gas Grill.
          1.Model: TQ285-BL-1. Fuel Type: Propane. BTU: 12,000.
          2.Color: Blue.
          3.Dimensions (WxHxD): 24 x 15.50 x 19.25 inches (610 x 394 x 489 mm).
          4.Cooking Area: 21.25 x 14.25 inches (540 x 362 mm).
          5.Height, Lid Open: 28.25 inches (718 mm).
          6.Features:
          a.Dual Burners: Stainless steel.
          b.Porcelain coated cast iron Iconic Wave cooking grids.
          c.Folding legs for storage and transport.
          d.Ergonomic control knobs.
          e.High top cast aluminum lids.
          f.Easy access aluminum grease tray.
          g.Ignition: Instant Jetfire.
          h.Temperature Gauge: Accu-Probe.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Warming rack.
          c.Cast iron reversible griddle.
 
          C.Travelq 285 Portable Gas Grill with Griddle.
          1.Model: TQ285-RD-1-A. Fuel Type: Propane. BTU: 12,000.
          2.Color: Red.
          3.Dimensions (WxHxD): 24 x 15.50 x 19.25 inches (610 x 394 x 489 mm).
          4.Cooking Area: 21.25 x 14.25 inches (540 x 362 mm).
          5.Height, Lid Open: 28.25 inches (718 mm).
          6.Features:
          a.Dual Burners: Stainless steel.
          b.Porcelain coated cast iron Iconic Wave cooking grids.
          c.Folding legs for storage and transport.
          d.Ergonomic control knobs.
          e.High top cast aluminum lids.
          f.Easy access aluminum grease tray.
          g.Ignition: Instant Jetfire.
          h.Temperature Gauge: Accu-Probe.
          7.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Warming rack.
          c.BBQ 2 piece toolset.
 
          D.Travelq 285X Portable Gas Grill with Scissor Cart
          1.Model: TQ285X-BL-1. Fuel Type: Propane. BTU: 12,000.
          2.Color: Blue.
          3.Dimensions (WxHxD): 44.25 x 38.75 x 20.25 inches (1124 x 984 x 514 mm).
          4.Cooking Area: 21.25 x 14.5 inches ( 540 x 368 mm).
          5.Height, Lid Open: 51.5 inches (1308 mm).
          6.Width, Shelves Down: 42.75 inches (1086 mm).
          7.Features:
          a.Dual Burners: Stainless steel.
          b.Porcelain coated cast iron Iconic Wave cooking grids.
          c.Side shelves with integrated towel and utensil holders.
          d.Folding scissor legs / cart. Hangs for storage.
          e.Ergonomic control knobs.
          f.High top cast aluminum lids.
          g.Easy access aluminum grease tray.
          h.Ignition: Instant Jetfire.
          i.Temperature Gauge: Accu-Probe.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Warming rack.
          c.Cast iron reversible griddle.
 
          E.Travelq 285X Portable Gas Grill with Griddle.
          1.Model: TQ285X-RD-1-A. Fuel Type: Propane. BTU: 12,000.
          2.Color: Red.
          3.Dimensions (WxHxD): 44.25 x 38.75 x 20.25 inches (1124 984 x 514 mm).
          4.Cooking Area: 21.25 x 14.5 inches (540 x 368 mm).
          5.Height, Lid Open: 51.5 inches (1308 mm).
          6.Width, Shelves Down: 42.75 inches (1086 mm).
          7.Features:
          a.Dual Burners: Stainless steel.
          b.Porcelain coated cast iron Iconic Wave cooking grids.
          c.Side shelves with integrated towel and utensil holders.
          d.Folding scissor legs / cart. Hangs for storage.
          e.Ergonomic control knobs.
          f.High top cast aluminum lids.
          g.Easy access aluminum grease tray.
          h.Ignition: Instant Jetfire.
          i.Temperature Gauge: Accu-Probe.
          8.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Grill cover.
          b.Warming rack.
          c.BBQ 2 piece toolset.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.15ELECTRIC GRILLS
 
          A.Travelq PRO285E Portable Electric Grill.
          1.Model: PRO285E-BK. Fuel Type: Propane.
          a.Color: Black with chrome details
          b.Dimensions (WxHxD): 29 x 14.75 x 18.5 inches (740 x 375 x 470 mm).
          c.Cooking Area: 21.25 x 14.5 inches (540 x 375 mm).
          d.Height, Lid Open: 25.25 inches (641 mm).
          2.Features:
          a.Burner Element: 1500 Watt.
          b.Adjustable easy to set heat control.
          c.Porcelain coated cast iron iconic wave cooking grids.
          d.High top cast aluminum lids.
          e.Side carrying handles.
          f.Temperature Gauge: Accu Probe.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Cart and side shelves.
          b.Grill cover.
          c.Warming rack.
          d.Cast iron reversible griddle.
          ** NOTE TO SPECIFIER ** Delete article if not required or delete paragraphs not required.
 
          2.16OUTDOOR HEATING
 
          A.Hamptons Square Patioflame Table
          1.Model: HAMP2-GY. Fuel Type: Propane. BTU: 40,000
          a.Color: Grey.
          b.Dimensions (WxHxD): 42 x 25 x 42 inches (1067 x 635 x 1067 mm).
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted
          d.Durable, aluminum surround hides a gas tank (propane models).
          e.Drainage holes in burner pan allow rain to drain away
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Protective cover.
          b.Square windscreen.
 
          B.Hamptons Rectangle Patioflame Table
          1.Model: HAMP1-GY. Fuel Type: Propane. BTU: 40,000
          a.Color: Grey.
          b.Dimensions (WxHxD): 52 x 25 x 32 inches (1321 x 635 x 813 mm).
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel
          c.Thermocouple valve cuts gas when flame is interrupted
          d.Durable, aluminum surround hides a gas tank (propane models).
          e.Drainage holes in burner pan allow rain to drain away
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Protective cover.
          b.Square windscreen.
 
          C.Kensington Square Patioflame Table
          1.Model: KENS2-BZ-1. Fuel Type: Propane. BTU: 60,000
          a.Finish: Rustic Bronze and intricate woven pattern.
          b.Dimensions (WxHxD): 48 x 23 x 48 inches (1219 x 584 x 1219 mm).
          c.Construction: Aluminum. Rust-resistant, lightweight, and weather resistant.
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Durable, aluminum surround hides a gas tank (propane models). Single door access to tank.
          e.Drainage holes in burner pan allow rain to drain away.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Protective cover.
          b.Square glass windscreen.
 
          D.Kensington Rectangle Patioflame Table
          1.Model: KENS1-BZ-1. Fuel Type: Propane. BTU: 60,000
          a.Finish: Rustic Bronze and intricate woven pattern.
          b.Dimensions (WxHxD): 56 x 23 x 36 inches (1422 x 584 x 914 mm).
          c.Construction: Aluminum. Rust-resistant, lightweight, and weather resistant.
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Durable, aluminum surround hides a gas tank (propane models). Single door access to tank.
          e.Drainage holes in burner pan allow rain to drain away.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Protective cover.
          b.Square glass windscreen.
 
          E.Kensington Round Patioflame Table
          1.Model: KENS3-BZ. Fuel Type: Propane. BTU: 40,000
          a.Finish: Rustic Bronze and intricate woven pattern.
          b.Dimensions (WxHxD): 48 x 23 x 48 inches (1219 x 584 x 1219 mm).
          c.Construction: Aluminum. Rust-resistant, lightweight, and weather resistant.
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Durable, aluminum surround hides a gas tank (propane models). Single door access to tank.
          e.Drainage holes in burner pan allow rain to drain away.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          3.Accessories:
          a.Protective cover.
          b.Square glass windscreen.
 
          F.St. Tropez Square Patioflame Table
          1.Model: STTR2-BZ. Fuel Type: Propane. BTU: 60,000
          a.Finish: Rustic Bronze.
          b.Dimensions (WxHxD): 49 x 23 x 48 inches (1244 x 584 x 1219 mm).
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Durable, aluminum surround hides a gas tank (propane models).
          e.Drainage holes in burner pan allow rain to drain away.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          3.Accessories:
          a.Protective cover.
          b.Square windscreen.
 
          G.St. Tropez Rectangle Patioflame Table
          1.Model: STTR1-BZ. Fuel Type: Propane. BTU: 60,000
          a.Finish: Rustic Bronze.
          b.Dimensions (WxHxD): 57 x 23 x 37 inches (1448 x 584 x 940 mm).
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Durable, aluminum surround hides a gas tank (propane models).
          e.Drainage holes in burner pan allow rain to drain away.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          3.Accessories:
          a.Protective cover.
          b.Square windscreen.
 
          H.Uptown Patioflame Table. A rugged, and solid looking linear fire pit made from durable cast aluminum that looks like formed concrete.
          1.Model: UPTN1-GY. Fuel Type: Propane. BTU: 50,000
          a.Finish: Concrete-look.
          b.Dimensions (WxHxD): 31.5 x 15.5 x 51 inches (800 x 394 x 1295 mm).
          2.Features:
          a.Burner lid. Makes a fully functional table.
          b.Burner: Stainless steel.
          c.Thermocouple valve cuts gas when flame is interrupted.
          d.Ignition: Behind flush-mount touch latch panel for a seamless look.
          e.Ember Bed: Black lava rock media.
          ** NOTE TO SPECIFIER ** Delete article not required or delete paragraphs not required.
 
          2.17BURNER KITS
 
          A.Patioflame Burner Kit 30 x 10 inch. Install a gas burning fire pit into a custom base
          1.Model GPFR60. Fuel Type: Propane. BTU: 60,000.
          a.Dimensions (WxHxD): 11.5 x 2.75 x 32.25 inches (292 x 70 x 832 mm).
          2.Features:
          a.Produces rippling flames that flow from multiple burner ports.
          b.Natural gas conversion kit.
          c.The built-in electronic starter lights almost instantly.
          d.Flame height adjustment,
          e.Thermocouple valve cuts gas when flame is interrupted.
          f.Topaz glass ember bed.
 
          B.Patioflame Square Burner Kit 24 x 24 inch. Install a gas burning fire pit into a custom base.
          1.Model GPFS60. Fuel Type: Propane. BTU: 60,000.
          a.Dimensions (WxHxD): 25.75 x 2.50 x 25.75 inches (654 x 64 x 654 mm).
          2.Features:
          a.Produces rippling flames that flow from multiple burner ports.
          b.Natural gas conversion kit.
          c.The built-in electronic starter lights almost instantly.
          d.Burner: Stainless steel.
          e.Flame height adjustment.
          f.Thermocouple valve cuts gas when flame is interrupted.
          g.Topaz glass ember bed.
 
          C.Patioflame Linear Burner Kit 48 inches long. Install a gas burning fire pit into a custom base
          1.Model GPFL48. Fuel Type: Propane. BTU: 60,000
          a.Dimensions (WxHxD): 47.5 x 5.50 x 13.5 inches (1206 x 140 343 mm).
          2.Features:
          a.Produces rippling flames that flow from multiple burner ports.
          b.Natural gas conversion kit.
          c.The built-in electronic starter lights almost instantly.
          d.Burner: Stainless steel.
          e.Flame height adjustment.
          f.Thermocouple valve cuts gas when flame is interrupted.
          g.Topaz glass ember bed.
          h.Glass Media Color: Topaz.
          i.Glass Media Color: Amber.
          j.Glass Media Color: Black.
          k.Glass Media Color: Blue.
          l.Glass Media Color: Clear.
          m.Glass Media Color: Red.
          n.Natural gas conversion kit,
          3.Accessories:
          a.Windscreen.
 
          D.Patioflame, Linear Gas Ribbon of Flame. Comes with a Hammertone pewter powder coated cabinet. Stainless steel construction.
          1.Model GPFL48MHP. Fuel Type: Propane. BTU: 60,000
          a.Dimensions (WxHxD): 52 x 11.50 x 18 inches (1321 x 292 x 457 mm).
          2.Features:
          a.Natural gas conversion kit.
          b.The built-in electronic starter lights almost instantly.
          c.Piano hinged door allows easy access to the control panel and features a safety valve that turns off the gas if the flame goes out.
          d.Burner, burner chassis: Stainless steel.
          e.Topaz glass ember bed.
          f.Glass Media Color: Topaz.
          g.Glass Media Color: Amber.
          h.Glass Media Color: Black.
          i.Glass Media Color: Blue.
          j.Glass Media Color: Clear.
          k.Glass Media Color: Red.
          l.Natural gas conversion kit,
          m.Burner lid with life handle: Stainless steel.
          3.Accessories:
          a.Windscreen.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION