Download SECTION 11 65 00 SPORT NETS AND RECREATIONAL EQUIPMENT for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 11 65 00
SPORT NETS AND RECREATIONAL EQUIPMENT
 
 
** NOTE TO SPECIFIER ** Carron Net Co., Inc. ; sports netting and recreational equipment.
.
This section is based on the products of Carron Net Co., Inc. , which is located at:
P. O. Box 177 1623 - 17th St.
Two Rivers, WI 54241
Toll Free Tel: 800-558-7768
Tel: 920-793-2217
Fax: 920-793-2122
Email: request info (sales@carronnet.com)
Web: www.carronnet.com
[ Click Here ] for additional information.
Manufacturer of custom & standard size team & individual sport nets & industrial net systems.
Made-To-Order Nets are our specialty. Tell us what you need. Your nets will be made to the highest standards in our factories at Two Rivers, Wisconsin.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Sport nets and recreational equipment including the following:
1.
Baseball netting.
2.
Outdoor batting cage system.
3.
Indoor batting cage system.
4.
Golf/multisport cage system.
5.
Baseball field accessories.
6.
Ball barrier netting system.
7.
Court divider system.
8.
Gym divider curtain system.
9.
Fieldhouse nets.
10.
Vinyl backdrop curtain system.
11.
Tennis post and net system.
12.
Tennis court divider net system.
13.
Windscreens.
14.
Archery netting.
15.
Alternate usage netting options.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 11 61 00 - Theater and Stage Equipment .
1.3
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
1.4
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
1.5
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Carron Net Co., Inc. , which is located at: P. O. Box 177 1623 - 17th St.; Two Rivers, WI 54241 ; Toll Free Tel: 800-558-7768 ; Tel: 920-793-2217; Fax: 920-793-2122 ; Email: request info (sales@carronnet.com); Web: www.carronnet.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
APPLICATIONS/SCOPE
 
** NOTE TO SPECIFIER ** Carron Baseball Nets are made to order and are used at all levels of play whether you are dealing with a school playground, minor league park or major league stadium. Generally, #36 nylon is used for College/Pro level backstop netting and #21 is available for High School/Little League level of play. #420 nylon is usually used along foul lines, above outfield fencing and in other areas that will not experience regular direct impact. Rope (5/16 poly) is the standard binding but 1-1/2 inches (38 mm) finished vinyl is also available with grommets on 12 inches (305 mm) centers. Specified installation reflects dead-hung (fixed) positioning and cable assembly support. Delete if not required.
 
A.
Baseball Netting: Nylon, 1-3/4 inches (44 mm) mesh used for baseball barrier. Refer to drawings for size and shape.
1.
Nets shall be dead-hung.
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
3.
Constructed of:
 
** NOTE TO SPECIFIER ** Suggested use: Heavy duty ground level backstop. Delete if not required.
 
a.
Carron Stock #77705 - #36 nylon, 1-3/4 inches (44 mm) mesh, knotted netting, color: Black (weather treated for outdoors). Cord tensile strength: 340 lbs.
 
** NOTE TO SPECIFIER ** Suggested use: Standard duty backstop/barrier. Delete if not required.
 
b.
Carron Stock #77702 - #21 nylon, 1-3/4 inches (44 mm) mesh, knotted netting, color: Black (weather treated for outdoors). Cord tensile strength: 210 lbs.
 
** NOTE TO SPECIFIER ** Suggested use: Overhead /perimeter ball containment netting. Delete if not required.
 
c.
Carron Stock #62407 - #420 nylon, 1-3/4 inches (44 mm) mesh, knotless netting. Cord tensile strength: 135 lbs.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
4.
Color for Netting:
a.
Black.
b.
White.
c.
Green.
 
** NOTE TO SPECIFIER ** Typical binding for Baseball Netting is either 5/16 poly rope on all edges or if grommets are required, vinyl binding can be used on all edges. Specify grommet location and spacing for vinyl bound nets. Delete edge binding not required.
 
5.
Edge Binding for Netting:
a.
Nets are edge bordered with 5/16 poly rope binding. (standard)
b.
Nets are edge bordered with 1-1/2 inches (38 mm) finished with vinyl binding with grommets. Specify required grommet location and spacing.
 
** NOTE TO SPECIFIER ** Outdoor Batting Cage Systems from Carron utilize our Steel Batting Cage Frame Unit which features 2 inches O.D. steel, wicket style frames, net support cables, and ground sleeves. Each cage net features one piece construction, 100% UV-stabilized nylon netting for outstanding durability, and a square mesh pattern which has been proven superior to "diamond" pattern netting. The black color provides an excellent hitting background. Baseball cages with 1-3/4 inches mesh netting are offered in a standard duty #21 knotted nylon or heavy weight #36 knotted nylon materials. Multi-Sport Cages with versatile 3/4 inch mesh netting are available in standard duty #252 knotless nylon and heavy duty #420 knotless nylon. Multi-sport cages can be used for golf, baseball, softball and more and feature zippered corners to allow one long wall to be raised for multi-station golf practice. Custom cages are also available. Contact the factory for details and specifications. Delete if not required.
 
B.
Outdoor Batting Cage System: System includes steel frame unit and cage for complete installation.
1.
Installation Hardware: Carron stock #61505 Outdoor Steel Batting Cage Frame Unit- made of 2 inches (51 mm) O.D. steel. Wicket style frames, net support cables, and ground sleeves. Steel Cable Wall Suspension: Provide cable suspension to support cage wall-to-wall.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
2.
Carron stock #60414 Batting Cage Net, #21 nylon, 12 feet H by 12 feet W by 70 feet L (3.7 m by 3.7 m by 21 m), Black.
3.
Carron stock #60415 Batting Cage Net, #21 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black.
4.
Carron stock #60416 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 70 feet L (3.7 m by 4.3 m by 21 m), Black.
5.
Carron stock #60417 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black.
6.
Carron stock #60424 Batting Cage Net, #36 nylon, 12 feet H by 12 feet W by 70 feet L (3.7 m by 3.7 m by 21 m), Black.
7.
Carron stock #60425 Batting Cage Net, #36 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black.
8.
Carron stock #60426 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 70 feet L(3.7 m by 4.3 m by 21 m), Black.
9.
Carron stock #60427 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black.
10.
Carron stock #60435 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 23 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
11.
Carron stock #60439 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
12.
Carron stock #60436 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 23 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
13.
Carron stock #60438 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
14.
Carron stock #60440 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
15.
Carron stock #60438 Heavy Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #420 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
 
**NOTE TO SPECIFIER** Cages can be manufactured to non-standard sizes and/or with custom construction. Contact factory for additional information and specifications. Delete if not required.
 
16.
Sizes as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Indoor Batting Cage Systems from Carron utilize our Steel Cable & Hardware Kit which contains (3) 100' cables and hardware to suspend the cage from the building structure (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included). Each cage net features one piece construction, 100% UV-stabilized nylon netting for outstanding durability, and a square mesh pattern which has been proven superior to "diamond" pattern netting. Baseball cages with 1 3/4 inches mesh netting are offered in a standard duty #21 knotted nylon or heavy weight #36 knotted nylon materials. Multi-Sport Cages with versatile 3/4 inch mesh netting are available in standard duty #252 knotless nylon and heavy duty #420 knotless nylon. Multi-sport cages can be used for golf, baseball, and softball and feature zippered corners to allow one long wall to be raised for multi-station golf practice. Custom cages are also available. Cages can be manufactured to be incorporated into mechanical lifting systems provided by others; however, additional construction details are required for this functionality. Contact the factory for details and specifications. Delete if not required.
 
C.
Indoor Batting Cage System: System included cable kit for suspension and top-quality cage net.
1.
Installation Hardware: Carron stock #61507 Steel Cable and Hardware: Three 100 feet. (30480 mm) steel cables, 12 cable clamps, 6 thimbles, 3 turnbuckles, and 75 snaps. Wall eye bolts not included.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
2.
Carron stock #60414 Batting Cage Net, #21 nylon, 12 feet H by 12 feet W by 70 feet L (3.7 m by 3.7 m by 21 m), Black.
3.
Carron stock #60415 Batting Cage Net, #21 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black.
4.
Carron stock #60416 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 70 feet L (3.7 m by 4.3 m by 21 m), Black.
5.
Carron stock #60417 Batting Cage Net, #21 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black.
6.
Carron stock #60424 Batting Cage Net, #36 nylon, 12 feet H by 12 feet W by 70 feet L (3.7 m by 3.7 m by 21 m), Black.
7.
Carron stock #60425 Batting Cage Net, #36 nylon, 12 feet H by 12 feet W by 75 feet L (3.7 m by 3.7 m by 23 m), Black.
8.
Carron stock #60426 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 70 feet L(3.7 m by 4.3 m by 21 m), Black.
9.
Carron stock #60427 Batting Cage Net, #36 nylon, 12 feet H by 14 feet W by 75 feet L (3.7 m by 4.3 m by 23 m), Black.
10.
Carron stock #60435 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 23 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
11.
Carron stock #60437 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
12.
Carron stock #60439 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
13.
Carron stock #60436 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 23 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
14.
Carron stock #60438 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
15.
Carron stock #60440 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
16.
Carron stock #60438 Heavy Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #420 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
 
**NOTE TO SPECIFIER** Cages can be manufactured to non-standard sizes and/or with custom construction. Contact factory for additional information and specifications. Delete if not required.
 
17.
Sizes as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Golf/Multisport Cage Systems from Carron utilize our Steel Cable & Hardware Kit which contain (3) 100' cables and hardware to suspend the cage from the building structure (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included). Each cage net features one piece construction, 100% UV-stabilized nylon netting for outstanding durability, and a square mesh pattern which has been proven superior to "diamond" pattern netting. Multi-Sport Cages with versatile 3/4 inch mesh netting are available in standard duty #252 knotless nylon and heavy duty #420 knotless nylon. Multi-sport cages can be used for golf, baseball, and softball and feature zippered corners to allow one long wall to be raised for multi-station golf practice. Custom cages are also available. Cages can be manufactured to be incorporated into mechanical lifting systems provided by others; however, additional construction details are required for this functionality. Contact the factory for details and specifications. Delete if not required.
 
D.
Golf/Multisport Cage System: System included cable kit for suspension and top-quality cage net.
1.
Installation Hardware: Carron stock #61507 Steel Cable and Hardware Kit: Three 100 feet. (30480 mm) steel cables, 12 cable clamps, 6 thimbles, 3 turnbuckles, and 75 snaps. Wall eye bolts not included.
 
** NOTE TO SPECIFIER ** Delete sizes not required.
 
2.
Carron stock #60437 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
3.
Carron stock #60439 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: White.
4.
Carron stock #60436 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 75 feet L (3 m by 3.7 m by 23 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
5.
Carron stock #60438 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
6.
Carron stock #60440 Standard Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 55 feet L (3 m by 3.7 m by 16 m), Made of #252 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
7.
Carron stock #60438 Heavy Duty Multi-Sport Cage Net 12 feet H by 12 feet W by 70 feet L (3 m by 3.7 m by 21 m), Made of #420 knotless nylon, 3/4 inch (19mm) mesh. Color: Black.
 
**NOTE TO SPECIFIER** Cages can be manufactured to non-standard sizes and/or with custom construction. Contact factory for additional information and specifications. Delete if not required.
 
8.
Standard Duty Multi-Sport Cage Net. Sizes as indicated on Drawings.
9.
Heavy Duty Multi-Sport Cage Net. Sizes as indicated on Drawings.
 
** NOTE TO SPECIFIER ** Fence crowns attach to the top of any chain link fence and help protect against injury while giving the playing field a finished appearance. Available in 100 foot (30 m) and 250 foot (76 m) coils. Specify total fence length to be covered. To be installed with 19 inch (483 mm) plastic tie wraps in matching color. Delete product not required.
 
E.
Baseball Field Accessories:
1.
Fence Crown, Corrugated Plastic: Available in Yellow or Black. Slit to attach to top of fence rail, 4 inches (102 mm) diameter. Refer to drawings for size.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Carron stock #62512 Fence Crown, Yellow. Matching tie wraps for installation.
b.
Carron stock #62512 Fence Crown, Black. Matching tie wraps for installation.
2.
Outfield fence and Batter's Eye Windscreen. See Section K for windscreen details and specifications.
 
** NOTE TO SPECIFIER ** Ball Barrier Netting Systems from Carron are ideal for dividing multiple activities in the same space, protecting spectators and seating areas and preventing damage to building structures and fixtures. For indoor or outdoor use. Specified installation features a tensioned cable assembly for suspension and dead hung (fixed) net positioning. (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included and must be specified separately). Netting type chosen should have a mesh size appropriate to contain the smallest ball/object being used in the space. These nets are custom made to accommodate the overall size, ball retention requirements and installation configuration of each individual project. Specify netting type, color and finish requirements. Ball Barrier Nets can be constructed to be integrated into lifting systems provided by others. Contact factory for details and specifications. Delete product not required.
 
F.
Ball Barrier Netting System: Provide practice and guard nets as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings.
1.
Nets to be dead hung (fixed position).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
 
** NOTE TO SPECIFIER ** Insert size.
 
3.
Specify size per net.
 
** NOTE TO SPECIFIER ** Delete netting not required.
 
4.
Constructed of:
 
** NOTE TO SPECIFIER ** Suggested uses for #77701: hockey, lacrosse, medium weight gym divider nets, scoreboard nets. Delete if not required.
 
a.
Carron stock #77701 - #21 knotted nylon, 1-1/2 inches (38 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77702: baseball, softball. Delete if not required.
 
b.
Carron stock #77702 - #21 knotted nylon, 1-3/4 inches (44 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77703: basketball, volleyball, soccer, football field goal nets. Delete if not required.
 
c.
Carron stock #77703 - #21 nylon, 4 inches (101 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77705: ground level baseball backstop, heavy duty baseball, heavy duty gym divider nets. Delete if not required.
 
d.
Carron stock #77705 - #36 knotted nylon, 1-3/4 inches (44 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77706: golf, racquetball, squash. Delete if not required.
 
e.
Carron stock #77706 - #252 knotless nylon, 3/4 inch (19 mm) mesh
 
** NOTE TO SPECIFIER ** Suggested uses for #77707: bird barrier, ceiling protective nets. Delete if not required.
 
f.
Carron stock #77707 - #252 knotless nylon, 1-1/4 inches (31 mm) mesh
 
** NOTE TO SPECIFIER ** Suggested uses for #777011: baseball or softball overhead foul ball, outfield perimeter barrier, tennis court dividers, light duty gym divider nets. Delete if not required.
 
g.
Carron stock #77711 - #420 knotless nylon, 1-3/4 inches (44 mm) mesh.
 
* NOTE TO SPECIFIER ** Suggested uses for #777012: heavy duty volleyball or soccer barrier and gym divider nets. Delete if not required.
 
h.
Carron stock #77712 - #36 nylon, 4 inches (101 mm) mesh.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
5.
Color for Netting:
a.
Black.
b.
White.
c.
Green.
 
** NOTE TO SPECIFIER ** Standard binding for Ball Barrier Netting is 5/16 poly rope on all edges. If grommets are required, vinyl binding can be used on all edges. Specify grommet location and spacing for vinyl bound nets. Delete edge binding not required.
 
6.
Edge Binding for Netting:
a.
Nets are edge bordered with 5/16 poly rope binding on all edges.
b.
Nets are edge bordered with 1-1/2 inches (38 mm) finished width vinyl binding with grommets. Specify required grommet location and spacing.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings.
 
** NOTE TO SPECIFIER ** Court Divider Net Systems from Carron are ideal for dividing multiple activities in the same space, protecting spectators and seating areas and preventing damage to building structures and fixtures. Specified installation features a tensioned cable assembly for walk draw style suspension. (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included and must be specified separately).This option works well for Court Divider Nets and lighter weight Gym Divider Curtains. Heavy dividers or long spans (+80' or more) may require additional reinforcements or a heavier duty suspension option. Cable allows for straight-line net installations only. Netting type chosen should have a mesh size appropriate to contain the smallest ball/object being used in the space. These nets are custom made to accommodate the overall size, ball retention requirements and installation configuration of each individual project. Specify netting type, color and finish requirements. Contact factory for details and specifications. Delete if not required.
 
G.
Court Divider Net System: Provide practice and guard nets as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings.
1.
Nets to be walk draw (not mechanically operated).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
3.
Specify size per net.
 
** NOTE TO SPECIFIER ** Delete netting not required.
 
4.
Constructed of:
 
** NOTE TO SPECIFIER ** Suggested uses for #77701: hockey, lacrosse, medium weight gym divider nets, scoreboard nets. Delete if not required.
 
a.
Carron stock #77701 - #21 knotted nylon, 1-1/2 inches (38 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77702: baseball, softball. Delete if not required.
 
b.
Carron stock #77702 - #21 knotted nylon, 1-3/4 inches (44 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77703: basketball, volleyball, soccer, football field goal nets. Delete if not required.
 
c.
Carron stock #77703 - #21 nylon, 4 inches (101 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77705: ground level baseball backstop, heavy duty baseball, heavy duty gym divider nets. Delete if not required.
 
d.
Carron stock #77705 - #36 knotted nylon, 1-3/4 inches (44 mm) mesh.
 
** NOTE TO SPECIFIER ** Suggested uses for #77706: golf, racquetball, squash. Delete if not required.
 
e.
Carron stock #77706 - #252 knotless nylon, 3/4 inches (19 mm) mesh
 
** NOTE TO SPECIFIER ** Suggested uses for #77707: bird barrier, ceiling protective nets. Delete if not required.
 
f.
Carron stock #77707 - #252 knotless nylon, 1-1/4 inches (31 mm) mesh
 
** NOTE TO SPECIFIER ** Suggested uses for #777011: baseball or softball overhead foul ball, outfield perimeter barrier, tennis court dividers, light duty gym divider nets. Delete if not required.
 
g.
Carron stock #77711 - #420 knotless nylon, 1-3/4 inches (44 mm) mesh.
 
* NOTE TO SPECIFIER ** Suggested uses for #777012: heavy duty volleyball or soccer barrier and gym divider nets. Delete if not required.
 
h.
Carron stock #77712 - #36 nylon, 4 inches (101 mm) mesh.
 
** NOTE TO SPECIFIER ** Delete color not required.
 
5.
Color for Netting:
a.
Black.
b.
White.
c.
Green.
 
** NOTE TO SPECIFIER ** Standard binding for Ball Barrier and Divider Nets is 5/16 poly rope on all edges. If grommets are required, vinyl binding can be used on all edges. Specify grommet location and spacing for vinyl bound nets. Delete edge binding not required.
 
6.
Edge Binding for Netting:
a.
Nets are edge bordered with 5/16 poly rope binding on all edges.
b.
Nets are edge bordered with 1-1/2 inches (38 mm) finished width vinyl binding with grommets. Specify required grommet location and spacing.
 
** NOTE TO SPECIFIER ** Available optional features on these nets include a chain weighted bottom pocket for added ball retention capability, a 12 inch (305 mm) wide vinyl kick panel at the bottom edge for increased durability and hook and loop closure on vertical edges to allow multiple sections to be connected together. Addition of a chain pocket to lighter weight and knotless netting requires the addition of intermediate ropes woven into the netting to support the additional weight. Delete finishing options not required.
 
7.
Finishing Options for Netting:
a.
Addition of vinyl pocket with chain weight on bottom edge of netting.
b.
Addition of 12 inches (305 mm) vinyl kick panel on bottom edge.
c.
Addition of hook and loop closure to vertical edges of nets to allow multiple sections to be connected together.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
8.
Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings.
 
** NOTE TO SPECIFIER ** Gym Divider Curtain Systems from Carron are ideal for dividing multiple activities in the same space, protecting spectators and seating areas and preventing damage to building structures and fixtures. Specified installation includes an aluminum track for walk draw style suspension. Track with carriers support 2 lbs per lineal foot of hanging weight and can be suspended from ceiling joists, a pipe "backbone", or from cables/chains for curtain attachment. Track can be shaped for curved net installation. Curtains are custom made to required configuration. Construction includes the lower portion, usually 8 feet, of 18 oz. opaque heavy-duty vinyl and the top portion constructed of White 8 oz. PVC coated scrim. (Note: Solid vinyl divider curtains are also available; see Paragraph J.) Curtains are bound with 4 inch (101 mm) finished width vinyl and include grommets on 12 inches (305 mm) centers on top edge. Specify curtain height, length, proportion of mesh to vinyl (if other than standard 8 feet) and the construction of top portion - standard scrim or optional nylon netting - if netting, material type chosen should have a mesh size appropriate to contain the smallest ball/object being used in the space. NOTE: Use of netting in top portion will require the addition of intermediate ropes woven into the netting to support the additional weight. Gym Divider Curtains can be manufactured to integrate into mechanical systems provided by others; however, additional construction details are REQUIRED for this functionality. Contact factory for details and specifications. Delete if not required.
 
H.
Gym Divider Curtain System: Provide divider curtain as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings. The upper part shall be made of smooth hanging White mesh to allow light to pass through and air to circulate. The lower portion shall be of opaque vinyl, color to be determined by architect. Curtains to include 4 inches (101 mm) finished to 2 inches (50 mm) width vinyl bound on all edges and have grommets on top edge spaced on 12 inches (305 mm) centers..
1.
Curtains to be walk draw (not mechanically operated).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert hardware required.
 
a.
Track: Carron stock #75600 Aluminum tracking for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Aluminum I-beam channel track (11 gauge), complete with one carrier per lineal foot, hanging clamps (provided every 4 feet) or ceiling clamps (provided every 5 feet), 2 end stops and splice clamps as needed for joining track sections together.
b.
Hardware as detailed on drawings.
3.
Specify sizes:
a.
Total height of curtain: ______
b.
Total width of curtain: ______
 
** NOTE TO SPECIFIER ** Specify height of vinyl section is other than standard 8 feet high.
 
4.
Bottom section constructed of 18 oz laminated vinyl. Vinyl shall span the bottom 8 feet of the curtain.
 
** NOTE TO SPECIFIER ** Delete colors not required.
 
a.
Gray.
b.
White.
c.
Royal blue.
d.
Yellow.
e.
Green.
f.
Black.
g.
Red.
 
** NOTE TO SPECIFIER ** Delete netting not required.
 
5.
Top Section Constructed of:
 
** NOTE TO SPECIFIER ** Suitable for any size ball/object retention. Delete if not required.
 
a.
Scrim - 8 oz PVC coated scrim mesh, White.
 
** NOTE TO SPECIFIER ** Suggested use: lacrosse. Delete if not required.
 
b.
Carron stock #77701 - #21 knotted nylon, 1-1/2 inches (38 mm) mesh, White.
 
** NOTE TO SPECIFIER ** Suggested use: golf. Delete if not required.
 
c.
Carron stock #77706 - #252 knotless nylon, 3/4 inch (19 mm) mesh, White.
 
** NOTE TO SPECIFIER ** Suggested use: baseball. Delete if not required.
 
d.
Carron stock #77711 - #420 knotless nylon, 1-3/4 inches (44 mm) mesh, White.
 
** NOTE TO SPECIFIER ** Available optional features on these nets include a chain weighted bottom pocket for added ball retention capability and hook and loop closure on vertical edges to allow multiple sections to be connected together. Delete finishing options not required.
 
6.
Finishing Options for Curtains:
a.
Addition of vinyl pocket with chain weight (to aid in ball retention) on bottom edge of curtain.
b.
Addition of hook and loop to vertical edges of curtains to allow multiple sections to be connected together.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
7.
Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings
 
** NOTE TO SPECIFIER ** Fieldhouse Nets from Carron combine top quality, custom designed nets and curtains for a complete mechanically operated fieldhouse design solution. Multiple material options, construction styles, and finishing options allow the completed nets to be integrated with mechanical and/or manual elements provided by others. Additional details regarding intended use and desired functionality as well as interface with mechanical lift systems is REQUIRED for proper specification and construction of these nets. Please contact factory for additional information prior to specification. Delete if not required.
 
I.
Fieldhouse Net System:
1.
Specify installation requirements.
2.
Specify material requirements.
 
** NOTE TO SPECIFIER ** Vinyl Backdrop Curtain Systems from Carron provide the maximum visual, physical and sound barrier to enclose and separate tennis courts, gymnasiums and practice fields. For indoor or outdoor use. Specified installation includes utilizing a cable assembly suspension and dead hung (fixed) net positioning. (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included). Medium weight (13 oz/sq yard) is generally utilized for tennis court enclosures and privacy screens. Gym dividers and baseball backdrops are typically heavy weight (18 oz/sq yard). Standard construction includes vinyl binding and grommets along the top edge. Made to order - specify material weight, size and color. Vinyl Backdrop Curtains can be manufactured to be integrated into mechanical lifting systems provided by others. Contact factory for details and specifications. For vinyl and mesh divider curtains, refer to Paragraph H. For Tennis Court Divider Nets, see Paragraph L. Delete if not required.
 
J.
Vinyl Backdrop Curtain System: Provide vinyl backdrop curtains as indicated on drawings and as scheduled on the Court/Track Event Layout drawings. Backdrop shall be constructed of solid vinyl and have 1-1/2 inches (37 mm) finished width vinyl binding with grommets on 1 foot centers (305 mm) across top edge.
 
** NOTE TO SPECIFIER ** Delete net type required.
 
1.
Curtains to be dead hung (fixed position).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
3.
Curtain Size: _______.
4.
Material.
 
** NOTE TO SPECIFIER ** Suggested uses for 18 oz solid vinyl - gym dividers, baseball backdrops, and other heavy duty applications. Available colors are Black, Gray, Green, Red, Royal Blue, White, and Yellow. Delete if not required.
 
a.
Carron stock #75704 - Heavy weight 18 oz per square yard solid vinyl. Specify color.
 
** NOTE TO SPECIFIER ** Suggested uses for 13 oz solid vinyl - tennis court enclosures, privacy screens and other lighter duty applications. Available colors are Blue, Green, and White. Delete if not required.
 
b.
Carron stock #75705 - Medium weight 13 oz per square yard solid vinyl. Specify color.
 
** NOTE TO SPECIFIER ** Available optional features on these curtains include a chain weighted bottom pocket for added ball retention capability and hook and loop closure on vertical edges to allow multiple sections to be connected together. Delete finishing options not required.
 
5.
Finishing Options for Curtains:
a.
Addition of vinyl pocket with chain weight (to aid in ball retention) on bottom edge of curtain.
b.
Addition of hook and loop to vertical edges of curtains to allow multiple sections to be connected together.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Other construction needs as indicated on the drawings and as scheduled on the Court/Track Event Layout drawings.
 
** NOTE TO SPECIFIER ** Tennis Post and Net Systems from Carron include everything required for a complete setup including a top quality net, posts (complete with deluxe reel and ground sleeves), anchor and center strap. Carron's Hercules brand tennis nets feature a heavy weight double vinyl top binding to resist tears, are weather resistant and unaffected by mildew. Constructed of #36 nylon with a breaking strength of 340 pounds. Carron offers other types of tennis nets in addition to the Hercules(R) brand. See the manufacturer's website for information on other Carron Net tennis net models. NOTE: For Windscreens, refer to Paragraph M. For Vinyl Backdrop Curtains, refer to Paragraph J. For Tennis Court Divider Nets, see Paragraph L. Delete product(s) not required.
 
K.
Tennis Posts and Net System: System complete with top quality net, posts (including deluxe reel and ground sleeves), anchor and center strap.
 
** NOTE TO SPECIFIER ** Delete accessories not required.
 
1.
Tennis Accessories:
a.
Carron stock #21517 Standard Tennis Posts with Reel: Provide tennis post of 2-7/8 inches (73 mm) O.D. steel pipe and finished with epoxy paint with aluminum top cap and ground sleeves. Color Green. Includes Deluxe take-up Tennis Post Reel with zinc metallic epoxy finish, automatic check latch, and long detachable handle.
b.
Carron stock #21510 Center Strap, Center straps shall be made of fine quality 2-1/8 inches (54 mm) webbing. Adjustable and complete with galvanized snap hook.
c.
Carron stock #21512 Pipe Anchor for Center Strap (#21510). To be cemented into court, 9 inches (229 mm) long.
 
** NOTE TO SPECIFIER ** Delete net not required.
 
2.
Carron stock #20103 Hercules Tennis Net, 42 feet by 3-1/4 feet (12.8 m by 1 m) with a 47 foot (14.3m) vinyl coated cable in top binding, side pockets with dowels and a double center (two layers of netting in top 9 meshes). Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inches (44 mm) square mesh. Nylon is enhanced with UV-stabilizers for maximum weather resistance. Tear resistant vinyl top binding with three rows of stitching and strong nylon webbing at the sides and bottom.
 
** NOTE TO SPECIFIER ** If court is sized for singles use ONLY, specify the following net in place of above net option.. Delete if not required.
 
3.
Carron stock #20102 Hercules Singles Court Tennis Net, 36 feet by 3-1/4 feet (11 m by 1 m) with a 41 feet (14.3m) vinyl coated cable in top binding. Net constructed of #36 nylon with a breaking strength of 340 pounds and 1-3/4 inches (44 mm) square mesh. Nylon is enhanced with UV-stabilizers for maximum weather resistance. Tear resistant vinyl top binding with three rows of stitching and strong nylon webbing at the sides and bottom.
 
** NOTE TO SPECIFIER ** Carron Tennis Court Divider Net Systems provide excellent ball containment and minimize interference with games on other courts. Specified installation features a tensioned cable assembly for walk draw style suspension. (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included and must be specified separately).Heavy dividers or long spans (+80' or more) may require additional reinforcements or a heavier duty suspension option. Cable allows for straight-line net installations only. Standard size is 10 by 65 feet and two are required for the standard court. Custom sizes available, specify needed size or contact factory for details and specification. For Vinyl Backdrop Curtains, refer to Paragraph J. Delete if not required.
 
L.
Tennis Court Divider Net System: Constructed of #12 knotted nylon netting, each edge shall be bound with 3/4 inch (19 mm) finished synthetic tape.
1.
Nets to be walk draw (not mechanically operated).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
3.
Net Sizes: Standard size is 10 feet by 65 feet (254 mm by 19.8 m) and two are required for the standard court.
4.
Net (netting) color:
 
** NOTE TO SPECIFIER ** Delete color not required.
 
a.
Carron stock #21410 - White.
b.
Carron stock #21411 - Green.
 
** NOTE TO SPECIFIER ** Available optional features on these nets include a chain weighted bottom pocket for added ball retention capability, a 12 inch (305 mm) wide vinyl kick panel at the bottom edge for increased durability and hook and loop closure on vertical edges to allow multiple sections to be connected together. Addition of a chain pocket to lighter weight and knotless netting requires the addition of intermediate ropes woven into the netting to support the additional weight. Delete finishing options not required.
 
5.
Finishing Options for Nets:
a.
Provide Grommets on 1 foot (305 mm) centers across top edge of nets.
b.
Addition of vinyl pocket with chain weight on bottom edge of netting.
c.
Addition of 12 inches (305 mm) vinyl kick panel on bottom edge.
d.
Addition of hook and loop to vertical edges of nets to allow multiple sections to be connected together.
 
** NOTE TO SPECIFIER ** Delete if not required.
 
6.
Other construction needs as indicated on the drawings and as scheduled on the court/track event Layout drawings.
 
** NOTE TO SPECIFIER ** Carron Net windscreens are designed to reduce air flow onto tennis courts and around baseball and softball fields, serve as a visual barrier for personal privacy and storage areas and aid in debris control. Windscreens will not mildew and will resist abrasion. Screens are manufactured in standard heights of 6 feet and 9 feet but can be custom made to any height. Attachment of screens to existing fencing using 50 lbs rated Carron stock #21502 tie wraps is recommended. Delete if not required.
 
M.
Windscreens: Constructed of sun and weather resistant vinyl coated polyester or polypropylene mesh. All edges are reinforced with 1-1/2 inches (38 mm) finished width vinyl material and sewn with two rows of stitching. Heavy-duty solid brass grommets are located every 18 inches (457 mm) on all four sides. Warranty: 3 years against cracking and peeling when installed with 50 lb tie wrap. Color: Dark Green.
1.
Height: Specify or as indicated or required per drawings.
2.
Length: As indicated or required. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete options not required.
 
3.
Material/color:
a.
Carron stock #21400 - Open Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Dark Green
b.
Carron stock #21402 - Closed Mesh Screen - Polyester. Weight: 1 lb. per 17 sq. ft. of material. Color: Dark Green
c.
Carron stock #21420 - Closed Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Black
d.
Carron stock #21421 - Closed Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Navy
e.
Carron stock #21422 - Closed Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Red
f.
Carron stock #21423 - Closed Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Royal Blue
g.
Carron stock #21424 - Closed Mesh Screen - Polypropylene. Weight: 1 lb. per 21 sq. ft. of material. Color: Burgundy
 
** NOTE TO SPECIFIER ** Air vents are oval shaped cutouts (recommended every 6 feet) in screens to allow air to pass through and help reduce wind load on fences. Center Reinforcement Tape is sewn horizontally through the middle of each screen to reduce billowing by attaching the middle of the screen to existing fencing. Center reinforcement is recommended on all 9 feet high screens. In high wind areas air vents are recommended in conjunction with center reinforcement. In order to maintain factory warranty conditions, screens must be attached with tie wraps rated at no greater than 50 lbs. Delete options not required.
 
4.
Air Vents: Air Vents every 6 feet (1.8 m) or 10 feet (3.0 m), oval shaped. Carron stock #21494.
5.
Center Reinforcement: Allows fastening of screen's center to fence. Carron stock #21495.
a.
Provide on 9 feet (2743 mm) high screens to reduce billowing. Must include Carron stock #21501.
6.
Nylon cord for attachment (quantity as needed for length). (100 yds per roll). Carron stock #21501.
7.
Tie wraps, 7 inches (178 mm) to attach windscreen to existing fencing (50 lbs strength - quantity as needed). Carron stock #21502.
 
** NOTE TO SPECIFIER ** Carron Net archery netting is intended for archery practice using no more than a 25-30 pound bow with wood arrows having target points. Specified installation features a tensioned cable assembly for walk draw style suspension. (Eyebolts/anchors of a type appropriate for cable attachment to structure are not included and must be specified separately). Standard net height is 10 feet. Custom heights are available upon request. Specify if requirements are other than 10' high. Heavy curtains or long spans (+80' or more) may require additional reinforcements or a heavier duty suspension option. Cable allows for straight-line net installations only. Delete if not required.
 
N.
Archery Netting: Heavy Duty Archery Netting, 100% nylon, White color. Each piece to be bound with 1-1/2 inch (38 mm) finished width White vinyl binding on all edges with #2 brass grommets 12 inches (305 mm) on center on the top edge. For effective use, nets must be suspended in a free hanging drape. This archery netting is intended for archery practice using no more than a 25-30 pound bow with wood arrows having target points.
1.
Nets to be walk-draw (not mechanically operated).
2.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled on the Court/Track Event Layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
3.
Standard Net Height: 10 feet (3048 mm).
4.
Length: As indicated or required. Refer to drawings.
 
** NOTE TO SPECIFIER ** Delete types not required. Delete all if not required.
 
O.
Alternate Usage Netting Options: Weather-resistant knotted nylon, standard binding.
1.
Stock Number: 76000, #12 twine, 1-3/4 inch mesh.
2.
Stock Number: 76005, #252 twine, 3/4 inch mesh.
3.
Stock Number: 76006, #16 twine, 1 inch mesh.
4.
Stock Number: 76007, #588 twine, 1 inch mesh.
5.
Stock Number: 76010, #36 twine, 1-3/4 inch mesh.
6.
Stock Number: 76015, #36 twine, 4 inch mesh.
7.
Stock Number: 76020, #96 twine, 2-1/2 inch mesh.
8.
Stock Number: 76025, #96 twine, 4 inch mesh.
9.
Height and Length: As indicated or required. Refer to drawings.
10.
Installation Hardware:
 
** NOTE TO SPECIFIER ** Insert cable and hardware required.
 
a.
Cable: Cable assembly for suspending and drawing the nets as required per the drawings and as scheduled layout drawings. Including turnbuckles, 1/4 inch (6 mm) galvanized steel cable, cable clamps, and thimbles. Contractor to provide eye bolts/anchors of whatever type appropriate for wall type where cable assembly is to be installed. Attachment hardware to be determined by application.
b.
Hardware as detailed on drawings.
PART 3 EXECUTION
 
3.1
PREPARATION
A.
Clean surfaces thoroughly prior to installation. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions, approved submittals an in proper relationship with adjacent construction. Examine and test for proper operation and performance. Adjust until satisfactory results are obtained.
3.3
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
END OF SECTION