MasterFormat: 2014
Download this Playground Structures Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Landscape Structures Inc. Playground Structures
 
         
SECTION 11 68 00
 
         
PLAY STRUCTURES
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Landscape Structures Inc.; Playgrounds and Equipment.
This section is based on the products of Landscape Structures Inc., which is located at:
601 S. 7th St.
Delano, MN 55328-0198
Toll Free Tel: 888-438-6574
Tel: 763-972-5200
Fax: 763-972-3185
Email: request info
Web: https://www.playlsi.com
[ Click Here ] for additional information.
We offer the widest range of park and playground equipment to promote healthy lifestyles, encourage skill-building and create unique outdoor experiences. From our playsystems and freestanding playground components to themed designs, site furnishings and more, we'll help you create a recreation space that welcomes your whole community.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Play structures including the following:
          1.Evos Play System.
          2.Weevos Play System.
          3.PlayBooster Play System.
          4.PlayShaper Play System.
          5.PlaySense Play System.
          6.Smart Play Play System.
          7.Play Structures Climbers.
          8.Swings.
          9.Tunnel.
          10.Zip-Line.
          11.Sensory Play - Musical Instruments.
          12.Multiple Users Motion Events.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 02 20 00 - Assessment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
          2.ASTM A500 - Standard Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes.
          3.ASTM A635 - Standard Specification for Steel, Sheet and Strip, Heavy-Thickness Coils, Hot-Rolled, Alloy, Carbon, Structural, High-Strength Low-Alloy, and High-Strength Low-Alloy with Improved Formability, General Requirements for.
          4.ASTM A1011 - Standard Specification for Steel, Sheet and Strip, Hot-Rolled, Carbon, Structural, High-Strength Low-Alloy, High-Strength Low-Alloy with Improved Formability, and Ultra-High Strength.
          5.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
          6.ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes.
          7.ASTM C39 - Standard Test Method for Compressive Strength of Cylindrical Concrete Specimens.
          8.ASTM C947 - Standard Test Method for Flexural Properties of Thin-Section Glass-Fiber-Reinforced Concrete (Using Simple Beam with Third-Point Loading).
          9.ASTM D522 - Standard Test Methods for Mandrel Bend Test of Attached Organic Coatings.
          10.ASTM D638 - Standard Test Method for Tensile Properties of Plastics,
          11.ASTM D1505 - Standard Test Method for Density of Plastics by the Density-Gradient Technique.
          12.ASTM D1654 - Standard Test Method for Evaluation of Painted or Coated Specimens Subjected to Corrosive Environments.
          13.ASTM D2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact).
          14.ASTM D3359 - Standard Test Methods for Rating Adhesion by Tape Test.
          15.ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
          16.ASTM F879 - Standard Specification for Stainless Steel Socket Button and Flat Countersunk Head Cap Screws.
          17.ASTM F1487 - Standard Consumer Safety Performance Specification for Playground Equipment for Public Use.
          18.ASTM G154 - Standard Practice for Operating Fluorescent Ultraviolet (UV) Lamp Apparatus for Exposure of Nonmetallic Materials.
 
          B.Industrial Fasteners Institute (IFI): IFI 125 - Test Procedure for the Performance of Chemical Coated Prevailing-Torque Screws.
          ** NOTE TO SPECIFIER ** Canadian standard. Delete if not required.
 
          C.Canadian Standards Association (CSA standard).
          ** NOTE TO SPECIFIER ** Third party product certification - worldwide. Delete if not required.
 
          D.European Standards (EN Standard).
 
          E.ADA Standard for Accessible Design.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Installation Documentation: All shipments shall include a packet of order-specific, step-by-step instructions for assembly of each component, including equipment assembly diagrams, estimated hours for assembly, footing dimensions, concrete quantity for direct bury components, fall height information, and area required information.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5 year experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2 year experience installing similar products.
 
          C.All play structures shall be certified and validated to be in conformance with the ASTM F1487 Standard.
 
          D.To the best of manufacturer's belief and knowledge play structures conform to the U.S. Consumer Products Safety Commission (CPSC) Guidelines.
 
          E.Unless otherwise noted, all play structures are considered accessible according to the 2010 ADA Standard for Accessible Design. (See the play components listing for each structure to determine the number of additional play components required to meet the guidelines.)
          1.Comply with applicable provisions in the U.S. Architectural & Transportation Barriers Compliance Board's ADA-ABA Accessibility Guidelines for Buildings and Facilities and ICC A117.1 for playground equipment designated as accessible.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          F.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Packaging: Components shall be individually wrapped or bulk wrapped to provide protection during shipment. Small parts and hardware packages will be placed in crates for shipment. The components and crates are then shrink-wrapped to skids (pallets) to ensure secure shipping.
 
          C.Handling: Handle materials to avoid damage.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          B.Hardware Packages: Each hardware package shall be labeled with the part number, description, package weight, a bar code linking the hardware package to the job number, assembler's name, date and time the package was assembled, work center number, and work order number.
 
          1.10WARRANTY
 
          A.Landscape Structures Inc. ("Manufacturer") warrants that all play structures and/or equipment sold will conform in kind and in quality to the specifications manual for the products identified in the Acknowledgment of Order and will be free of defects in manufacturing and material. Manufacturer further warrants:
          ** NOTE TO SPECIFIER ** Delete warranty not required.
          1.100-Year Limited Warranty: On all PlayBooster and PlayShaper and PlaySense aluminum posts, stainless steel fasteners, clamps, beams and caps against structural failure due to corrosion/natural deterioration or manufacturing defects, and on PlayBooster steel posts against structural failure due to material or manufacturing defects.
          2.15-Year Limited Warranty: On all Evos and Weevos steel arches, all plastic components (including TuffTimbers edging), all aluminum and steel components not covered above, Mobius climbers, Rhapsody Outdoor Musical Instruments, decks and TenderTuff coatings (except Wiggle Ladders, Chain Ladders and Swing Chain) against structural failure due to material or manufacturing defects.
          3.10-Year Limited Warranty: On concrete products against structural failure due to natural deterioration or manufacturing defects. Does not cover minor chips, hairline cracks or efflorescence.
          4.5-Year Limited Warranty: On Rhapsody cables and mallets against defects in materials or manufacturing defects.
          5.3-Year Limited Warranty: On all other parts, i.e.: Pulse products, all swing seats and hangers, Mobius climber handholds, Wiggle Ladders, Chain Ladders and ProGuard Swing Chain, Track Ride trolleys and bumpers, all rocking equipment including Sway Fun gliders, belting material, HealthBeat resistance mechanism, Seesaws, etc., against failure due to corrosion/natural deterioration or manufacturing defects.
          6.The environment near a saltwater coast can be extremely corrosive. Some corrosion and/or deterioration is considered "normal wear" in this environment. Product installed within 500 yards (457 meters) of a saltwater shoreline will only be covered for half the period of the standard product warranty, up to a maximum of five years, for defects caused by corrosion. Products installed in direct contact with saltwater or that are subjected to salt spray are not covered by the standard warranty for any defects caused by corrosion.
          7.This warranty does not include any cosmetic issues or wear and tear from normal use. It is valid only if the playstructures and/or equipment are erected to conform with Landscape Structures' installation instructions and maintained according to the maintenance procedures furnished by Landscape Structures Inc.
 
          1.11EXTRA MATERIALS
 
          A.Maintenance Kit: A maintenance kit shall be provided for each Play Structure design ordered. The kit will include a maintenance document with recommendations on how often to inspect, what to look for and what to do to keep the equipment in like-new condition. The kit also includes appropriate color touch-up paint and additional installation tools for the tamperproof fasteners.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Landscape Structures Inc., which is located at: 601 S. 7th St.; Delano, MN 55328-0198; Toll Free Tel: 888-438-6574; Tel: 763-972-5200; Fax: 763-972-3185; Email: request info; Web: https://www.playlsi.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2MATERIAL
 
          A.Material: All materials shall be structurally sound and suitable for safe play.
 
          B.Fasteners: Primary fasteners shall be socketed and pinned, tamperproof in design, stainless steel (SST) per ASTM F879 unless otherwise indicated. All primary fasteners shall include a locking patch-type material that will meet the minimum torque requirements of IFI-125. Manufacturer shall provide special tools for pinned tamperproof fasteners.
 
          C.TenderTuff Coating: Metal components to be TenderTuff coated shall be thoroughly cleaned in a hot phosphatising wash system, then primed with a water-based thermosetting solution. Primed parts shall be preheated prior to dipping in UV stabilized, liquid polyvinyl chloride (PVC), and then salt cured at approximately 400 degrees F (204 degrees C). The finished coating shall be approximately .080 inch (2 mm) thick at an 85 durometer with a minimum tensile strength of 1700 psi and a minimum tear strength of 250lbs/inch. (Colors: Handhold/Leg Lifts, Grab Bars and D-Rings available in Brown only. Decks in Brown or Gray. Wiggle Ladders, Loop Ladders and Steering Wheels available in standard colors).
 
          D.ProShield Finish: All metal components with ProShield finish shall be thoroughly cleaned and pretreated through a multi-stage wash system. Parts are then thoroughly dried, preheated and processed through a set of powder spray guns where a minimum .002 inch (.05 mm) of epoxy primer is applied. A minimum .004 inch (0.10 mm) of architectural-grade Super Durable polyester TGIC powder is applied. The average ProShield film thickness is .006 inch (0.15 mm).
          1.ProShield is formulated and tested per the following ASTM standards. Each color must meet or exceed the ratings listed below:
          a.Hardness (D3363) rating 2H.
          b.Flexibility (D522) pass 1/8 inch (3 mm) mandrel.
          c.Impact (D2794) rating minimum 80 inch-pounds.
          d.Salt Fog Resistance (B117 and D1654) 4,000 hours and rating 6 or greater.
          e.UV Exposure (G154, 340 bulb) 3,000 hours, rating delta E of 2, and 90 percent gloss retention. Certain colors may exceed delta E of 2. Contact manufacturer for exceptions.
          f.Adhesion (D3359, Method B) rating 5B.
          2.The Paint Line shall employ a "checkered" adhesion test daily.
          3.Standard colors are available.
 
          E.Decks: Decks shall be of modular design and have 5/16 inch (7.9 mm) diameter holes on the standing surface. There shall be a minimum of four slots in each face to accommodate face mounting of components. Decks shall be manufactured from a single piece of low carbon 12 Ga. (.105 inch (2.7 mm)) sheet steel conforming to ASTM specification A1011. The sheet shall be perforated with a return flange formed on the perimeter to provide the reinforcement necessary to ensure structural integrity. There shall be no unsupported area larger than 3.5 square feet (.33 square meters). The unit shall then be TenderTuff coated in brown or gray only.
          ** NOTE TO SPECIFIER ** Not applicable for Evos, Weevos or Smart Play. Delete if not required.
          1.Play System Decks shall be designed so that all sides are flush with the outside edge of the supporting posts.
 
          F.Concrete Products: Two processes are used to produce concrete products.
          1.Glass Fiber Reinforced Concrete (GFRC) Products: Glass fiber is alkali-resistant (AR) with high tensile properties formulated for concrete. GFRC nominal product thickness is 1 inch (25 mm) with a unit weight of about 12 lbs per square foot and an average ultimate flexural strength of 2,100 psi per ASTM C947. Finish: Exterior latex paint suited for concrete applications.
          2.Precast Concrete Products: Wet-cast solid, molded concrete with an average compressive strength of 5,000 psi per ASTM C39. Unit weight range of about 115 to 145 lbs per cubic foot. Finish: Exterior latex paint suited for concrete applications.
 
          G.Rotationally Molded Polyethylene Parts: These parts shall be molded using prime natural linear low-density polyethylene with a tensile strength of 2400 psi per ASTM D638. Rotational molding resin is compounded with color and UV-stabilizing additives with a nominal wall thickness typically 1/4 inch (6 mm) with some variation depending upon product type. Standard colors are available.
 
          H.Recycled Permalene Parts: These parts shall be manufactured from 3/4 inch (19 mm) high-density polyethylene that has been specially formulated for optimum UV stability and color retention. Products shall meet or exceed density of .960 G/cc per ASTM D1505, tensile strength of 2400 PSI per ASTM D638. Available in a three-layer product with (2) .100 inch (2.5 mm) thick colored exterior layers over a .550 inch (14mm) thick recycled Black interior core. Standard colors are available.
 
          I.Footings: Unless otherwise specified, the depth on all footings shall be 34 inches (864 mm) below Finished Grade (FG) on all in-ground play events/posts.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3Evos PLAY SYSTEM
 
          A.Description:
          1.Ages 5 to 12 Years.
          2.Evos attracts kids with its unique appearance and endless opportunities for unstructured fun. Its ground-to-ground arches allow kids of all abilities to join in the fun. But most importantly, Evos lets kids find their own ways to play while building muscle strength, endurance and mental agility.
          3.U.S. Patent Nos. 8,021,240, 8,366,562, 8,485,911 and 9,089,731. Canada Patent No. 2,658,420.
 
          B.Material:
          1.5 inches (127 mm) Arches: All steel arches are ProShield finished and manufactured from 5 inches (127 mm) O.D. galvanized tubing with a wall thickness of .120 inch (3.0 mm).
          2.Steel Arch Mechanical Properties:
          a.Yield Strength (min): 50,000 PSI.
          b.Tensile Strength (min): 55,000 PSI.
          c.Elongation: 25% in 2 inches (51 mm).
          d.Modulus of Elasticity: 29.5 x 1,000,000 PSI.
          3.5 inches (127 mm) Clamps: All clamps are ProShield finished and, unless otherwise noted, shall be sand cast using a 356-T6 aluminum alloy and having the following mechanical properties:
          a.Ultimate Tensile: 35,000 PSI.
          b.Yield Strength: 18,000 PSI.
          c.Elongation: 8% in 2 inches (51 mm).
          4.Steel-reinforced cables: Made of tightly woven, polyester-wrapped, six-stranded galvanized steel cable. These abrasion-resistant, color-stable cables are extremely durable and vandal resistant. Black only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4Weevos PLAY SYSTEM
 
          A.Description:
          1.Ages 2 to 5 Years.
          2.The Weevos playground structure is designed for growth and development in 2- to 5-year-olds in six key areas: physical, balance, cognitive, sensory/motor, emotional/social and language. Best of all, Weevos safely lets toddlers and preschoolers bee-bop and giggle with just the right amount of wiggle, and clear sight lines let supervisors keep their eyes on all the action!
          3.U.S. Patent Nos. 8,021,240, 8,366,562, 8,485,911 and 9,089,731. Canada Patent No. 2,658,420.
 
          B.Material:
          1.3-1/2 inches (89 mm) Arches: All steel arches are ProShield finished and manufactured from 3-1/2 inches (89 mm) O.D. galvanized tubing with a wall thickness of .120 inch (3.0 mm).
          2.Steel Arch Mechanical Properties:
          a.Yield Strength (min): 50,000 PSI.
          b.Tensile Strength (min): 55,000 PSI.
          c.Elongation: 25% in 2 inches (51 mm).
          d.Modulus of Elasticity: 29.5 x 1,000,000 PSI.
          3.3-1/2 inches (89 mm) Clamps: All clamps are ProShield finished and unless otherwise noted, shall be sand cast using a 356-T6 aluminum alloy and having the following mechanical properties:
          a.Ultimate Tensile: 35,000 PSI.
          b.Yield Strength: 18,000 PSI.
          c.Elongation: 8% in 2 inches (51 mm).
          4.Steel-reinforced cables: Made of tightly woven, polyester- wrapped, six-stranded galvanized steel cable. These abrasion-resistant, color-stable cables are extremely durable and vandal resistant. Black only.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5PlayBooster PLAY SYSTEM
 
          A.Description:
          1.Ages 5 to 12 Years.
          2.The PlayBooster playground structure, the original post-and-clamp system, combines exciting ground-level components with climbing events and overhead activities for kids ages 5 to 12. The PlayBooster family includes the interconnected cables of Netplex, the contemporary Vibe, the nature-inspired Tree House, the double-decker PlayOdyssey Tower and the GeoPlex climbing panels.
          3.U.S. Patent number 9,375,609 and other patents pending.
 
          B.Material:
          1.Posts: Post length shall vary depending upon the intended use and shall be a minimum of 42 inches (1067 mm) above the deck height. All posts shall be ProShield finished to specified color. All posts shall have a "finished grade marker" positioned on the post identifying the 34 inches (864 mm) bury line required for correct installation and the top of the loose fill protective surfacing. Top caps for posts shall be aluminum die cast from 369.1 alloy and ProShield finished to match the post color. All caps shall be factory installed and secured in place with self-sealing rivets. A molded low-density polyethylene cap, with drain holes, shall be pressed onto the bottom end of the post to increase the footing area.
          2.Steel Posts: All steel PlayBooster posts are manufactured from 5 inches (127 mm) O.D. tubing with a wall thickness of .120 inches (3.0 mm) and shall be galvanized after rolling and shall have both the I.D. and the cut ends sprayed with a corrosion resistant coating.
          3.Steel Post Mechanical Properties:
          a.Yield Strength (min): 50,000 PSI.
          b.Tensile Strength (min): 55,000 PSI.
          c.Elongation: 25% in 2 inches (51 mm).
          d.Modulus of Elasticity: 29.5 x 1,000,000 PSI.
          4.Aluminum Posts: All aluminum PlayBooster posts are manufactured from 6005-T5 extruded tubing conforming to ASTM B-221. Posts shall have a 5 inches (127 mm) outside diameter with a .125 inches (3.2 mm) wall thickness.
          5.Aluminum Post Mechanical Properties:
          a.Yield Strength (min): 35,000 PSI.
          b.Tensile Strength (min): 38,000 PSI.
          c.Elongation: 10% in 2 inches.
          d.Modulus of Elasticity: 10 x 1,000,000 PSI.
          6.Arch Posts: Aluminum arch posts shall be manufactured from 6005-T5 alloy. The arch shall be formed to a 21 inches (533 mm) center line radius to complement the 42 inches (1067 mm) center-to-center module. The arch shall be of one continuous piece construction. There shall be no welds or additional pieces mechanically fastened to manufacture the arch. Each arch shall be designed to provide a minimum of 90-1/2 inches (2300 mm) clear span from the deck to the inside of the arch at the radius peak. Arches shall be ProShield finished to a specified color.
          7.Clamps: All clamps are ProShield finished and, unless otherwise noted, shall be die cast using a 369.1 aluminum alloy and have the following mechanical properties:
          a.Ultimate Tensile: 47,000 PSI.
          b.Yield Strength: 28,000 PSI.
          c.Elongation: 7% in 2 inches (51 mm).
          d.Shear Strength: 29,000 PSI.
          e.Endurance Limit: 20,000 PSI.
          8.Clamps: Each functional clamp assembly shall have an appropriate number of half clamps and shall be fastened to mating parts with (2) 3/8 inch x 1-1/8 inches (9.5mm x 28.6 mm) pinned button head cap screws (SST) and (2) stainless-steel (SST) recessed "T" nuts. A 1/4 inch (6 mm) aluminum drive rivet with stainless steel pin is used to ensure a secure fit to the post.
          9.PlayBooster clamps have three functional applications and shall be named as follows:
          a.Offset hanger clamp assembly.
          b.Deck hanger clamp assembly.
          c.Hanger clamp assembly.
          10.Netplex Clamps: All clamps are ProShield finished and, unless otherwise noted, shall be die cast using a 369.1 aluminum alloy and have the following mechanical properties:
          a.Ultimate Tensile: 47,000 PSI.
          b.Yield Strength: 28,000 PSI.
          c.Elongation: 7% in 2 inches (51 mm).
          d.Shear Strength: 29,000 PSI.
          e.Endurance Limit: 20,000 PSI.
          11.Netplex Clamps: Each functional clamp assembly shall have an appropriate number of rope clamps and back clamps and shall be fastened to each other with (2) 5/8 inch x 1-1/2 inches (16 mm x 38 mm) pinned button head cap screws (SST) and (2) stainless-steel (SST) recessed "T" nuts. Either a face clamp shall be fastened to rope clamp with (2) 3/8 inch by 1-3/8 inches (9.5 mm x 35 mm) pinned button head cap screws or a single tab casting plate shall be fastened to rope clamp with (4) 3/8 inch by 1-3/8 inches (9.5 mm x 35 mm) pinned button head cap screws with 3/8 inch (9.5 mm) SAE flat washers. A 1/4 inch x 5/8 inch (6 mm x 16 mm) aluminum drive rivet with stainless steel pin is used to ensure a secure fit to the post.
          12.GeoPlex Clamps: All clamps are ProShield finished and, unless otherwise noted, shall be fabricated from 7GA using (4.54 mm) T316 stainless steel.
          a.Ultimate Tensile: 84,000 PSI.
          b.Yield Strength: 25,000 PSI.
          13.GeoPlex Clamps: Each functional clamp assembly shall have an appropriate number of locking clamps and shall be fastened to mating parts with (2) 3/8 inch x 7/8 inch (9.5 mm x 22 mm) pinned button head cap screws (SST) with (2) 3/8 inch (9.5 mm) SAE flat washers. A 1/4 inch (6 mm) aluminum drive rivet with stainless steel pin is used to ensure a secure fit to the post.
          14.Steel-reinforced cables: Made of tightly woven, polyester-wrapped, six-stranded galvanized steel cable. These abrasion-resistant, color-stable cables are extremely durable and vandal resistant. Available in Black or Red. Some products available in Black only or Red only.
          15.PlayOdyssey Structural Frame: Post length of the double ladder/central column shall vary depending upon the deck height and shall be flush with the bottom of a deck infill or a minimum of 46 inches (1168 mm) above the deck height. All posts shall be ProShield finished to specified color. All posts shall have a "finished grade marker" positioned on the post identifying the 60 inches (1524 mm) bury line required for correct installation and the top of the loose fill protective surfacing. Post caps shall be aluminum die cast from 369.1 alloy and ProShield finished to match the post color. All caps shall be factory installed and secured in place with (3) self-sealing rivets. A molded low-density polyethylene cap, with drain holes, shall be pressed onto the bottom end of the ladder posts to increase the footing area. Ladders are bolted together below grade to act as a single column for installation purposes. The deck support weldments/arms are comprised of 5/16 inch (7.9 mm) steel conforming to 1010 steel per ASTM A635 and welded to a 52 inches (1321 mm) steel post. Arms are secured to each ladder post with (4) 5/8 inch x 1-1/2 inches (16 mm x 38 mm) pinned button head cap screws through (2) 1/4 inch (6 mm) flanges.
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          16.PlayOdyssey Aluminum Roof Posts: All formed aluminum PlayOdyssey roof posts are manufactured from 6005-T5 extruded tubing conforming to ASTM B-221. Posts shall have a 5 inches (127 mm) outside diameter with a .125 inches (3.2 mm) wall thickness. Post sleeve shall have 4.675 inches (118.7 mm) outside diameter with a .150 inch (3.8 mm) wall thickness. Post cap shall be aluminum die cast from 369.1 alloy and ProShield finished to match the post color. All caps shall be factory installed and secured in place with three self-sealing rivets.
          17.Vibe Handholds: Rotomolded shell, with 7 GA (.179 inch (4.5 mm)) HRPO steel sheet insert that is zinc plated then ProShield finish. Standard colors are available.
          18.Vibe Roof: Rotomolded shell, with 12 GA (.105 inch (2.67 mm)) HRPO steel sheet insert that is zinc plated then ProShield finish. Standard colors are available.
          19.Vibe Enclosures: Rotomolded shell, with 7 GA (.179 inch (4.55 mm)) HRPO steel sheet insert that is zinc plated then ProShield finish. Standard colors are available.
          ** NOTE TO SPECIFIER ** Option of activity panels. Delete if not required.
          20.Activity panels available in standard Permalene colors.
          ** NOTE TO SPECIFIER ** Option of window panels. Delete if not required.
          21.Bubble or window panel made of 1/4 inch (6 mm) clear polycarbonate. Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6PlayShaper PLAY SYSTEM
 
          A.Description:
          1.Ages 2 to 5 Years.
          2.Let curious young minds go exploring on a safe and durable PlayShaper playground structure. Scaled to size for preschoolers, these play systems invite youngsters to develop their physical skills while learning the social skills needed for community life.
 
          B.Material:
          1.Posts: 2-3/8 inch (60 mm) square aluminum posts shall have a minimum wall thickness of .125 inches (3.2 mm) and extruded from 6005-T5 aluminum alloy and have rounded corners and ribbed faces for maximum safety. A cast aluminum top cap shall be installed at the factory with stainless steel knurled spacers and aluminum drive rivets. Flanges for panels and deck supports shall be extruded of 6061-T6 aluminum alloy and slide into slots extruded in posts. Flanges and deck supports shall be attached in the factory with stainless steel knurled spacers and aluminum drive rivets. All direct bury posts shall have a "finish grade marker" positioned on the post identifying the 34 inches (864 mm) bury line and the top of the required surfacing. A molded low-density polyethylene cap, with drain holes, shall be pressed onto the bottom end of the post to increase the footing area. Posts shall have a post number sticker for installation purposes. All surface mount posts shall be continuously welded to a 1/4 inch x 6 inches (6 mm x 152 mm) square 6061-T6 aluminum surface mount plate and allow for 2 inches (52 mm) of protective surfacing. Posts shall be ProShield finished to a specified color.
          2.Aluminum Post Mechanical Properties:
          a.Yield Strength (min): 35,000 PSI.
          b.Tensile Strength (min): 38,000 PSI.
          c.Elongation: 10% in 2 inches (51 mm).
          d.Modulus of Elasticity: 10 x 1,000,000 PSI.
          3.Arch Posts: Arch posts shall have the same shape as the posts and be extruded from 6063-T4 aluminum alloy. Roof support flanges shall be of the same shape and material as the panel flanges. Arch shall be formed in a 180 degree arc on a 21 inches (533 mm) center line radius. Arches shall be secured to standard length posts with solid aluminum sleeves that are tapped to receive (16) 3/8 inch x 5/8 inch (9.5 mm x 16 mm) pinned button head cap screws per arch. Arch posts shall be ProShield finished to a specified color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7PlaySense PLAY SYSTEM
 
          A.Description:
          1.Ages 2 to 12 Years.
          2.PlaySense playgrounds are perfect when you are looking for more fun per dollar. These preconfigured playgrounds serve kids ages 2 to 5 and 5 to 12 so everyone is happy, and every community can have an affordable playground to call their own.
 
          B.Posts: Aluminum posts shall be provided in three shapes (L, T and X), shall have a minimum wall thickness of .290 inch (7.4 mm), shall be extruded from 6005-T5 aluminum alloy and shall have rounded corners and ribbed faces for maximum safety. All posts shall have a "finished grade indicator" (hole) positioned in the post identifying the 34 inches (864 mm) bury line and the top of the required surfacing. Posts shall be labeled with the post number for installation purposes. Posts shall be ProShield finished.
          1.Aluminum Post Mechanical Properties:
          a.Yield Strength (min): 35,000 PSI.
          b.Tensile Strength (min): 38,000 PSI.
          c.% Elongation in 2 inches (51 mm): 10.
          d.Modulus of Elasticity: 10 x 1,000,000 PSI.
          ** NOTE TO SPECIFIER ** Choose from 52 preconfigured models available. Insert Model number of desired playground.
 
          C.Preconfigured Model: Refer to drawings.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.8SmartPlay PLAY SYSTEM
 
          A.Description:
          1.Ages 6 to 23 Months, 2 to 5 years and 5 to 12 years.
          2.Smart Play not only provides smart design to help create smart kids, but it's manufactured with a smart use of materials-focused on getting as many components as possible out of the smallest amount of material. Smart Play structures are preconfigured and designed with just your choice of color. All at a smart price.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9PLAY STRUCTURES CLIMBERS
          ** NOTE TO SPECIFIER ** The Eclipse Net Climber is an exclusive Landscape Structures design. With the tensioning system located in the cast-aluminum ball connectors and only four footers required, installation and maintenance is hassle-free! Great addition to any playground. See Evos system for general specifications. Delete if not required.
 
          A.Net Climber:
          1.Product: Eclipse Net
          2.Model 189329.
          3.Description:
          a.Age Ranges: 5 to 12 years.
          b.Overall Height: 11 feet - 2 inches (3400 mm).
          c.This climber not only promotes upper body strength, balance and coordination, but also brings geometry and spacial perception to life.
          4.Material:
          a.Leg Assembly: Weldment comprised of 5.000 inches (127 mm) O.D. x 11 GA. (.120 inch) (3,05 mm) galvanized steel tube, 3/8 inch (9,53 mm) HRPO steel plate, 3/4 inch (19,05 mm) HRPO flat steel, and 1-1/4 inches (31,75 mm) Dia. CRS tube. Finish: ProShield, color specified.
          b.Casting: All castings, unless otherwise noted, shall be sand cast using a 356 aluminum alloy and having the following mechanical properties:
          1)Ultimate Tensile: 35,000 PSI
          2)Yield Strength: 18,000 PSI
          3)Elongation: 8% in 2 inches
          c.Net: Made of tightly woven, polyester-wrapped, six stranded galvanized-steel cable with a PVC wrapped steel core. 18 mm, steel-core interior rope and 20 mm, steel-core perimeter rope, black in color.
          d.Hardware: Stainless steel.
          ** NOTE TO SPECIFIER ** Add a unique play experience to your playground with Global Motion. Kids can climb, rotate, and explore two levels in this fun-filled structure. Patented progressive resistance makes it easy to turn Global Motion at slower speeds, and prevents it from being turned too quickly, providing a fun and challenging experience while still feeling safe and in control. With 14 nets that can be climbed on the inside or outside and two multi-person seating areas, Global Motion provides thrills for many kids at once. Delete if not required.
 
          B.Net Climber/Spinner:
          1.Product: Global Motion.
          a.Model 218915.
          2.Description: Kids can climb, rotate, and explore two levels in this fun-filled structure.
          a.Age Ranges: 5 to 12 years.
          3.Material:
          a.Top/Bottom: Rotationally molded from U.V. stabilized linear low density polyethylene, color as specified.
          b.Shock: 70 Series.
          c.Hub Clamp: 12 GA. (.109 inch) (2,76 mm) Thick stainless steel.
          d.Middle & Bottom Pipe: Weldment comprised of 2.375 inches (60,32 mm) O.D. RS20 (.095 inch to .105 inch) (2,41 mm to 2,66 mm) galvanized steel tube, 1/4 inch (6,35 mm) thick HRPO steel plate and 3/8 inch (9,52 mm) thick stainless steel tab. Finish: ProShield, color specified.
          e.Base Bushing: Oil-Filled UHMW PE.
          f.Center Post: 6.000 inches (152 mm) O.D. x (.250 inch) (6,35 mm) wall HR Black D.O.M. Steel Tube. Finish: ProShield, color specified.
          g.Rope Casting: Cast Aluminum. Finish: ProShield, black in color.
          h.Rib: Weldment comprised of 1.5 inches (38,1 mm) x 3.0 inches (76,2 mm) x .180 inch (4,57 mm) wall HRPO steel tube, 3/8 inch (9,52 mm) thick stainless steel tab, 3/8 inch (9,52 mm) O.D. stainless steel pin, 3/8 inch (9,52 mm) thick HRPO steel plate and 1/4 inch (6,35 mm) thick HRPO steel plate. Finish: ProShield, color specified.
          i.Belt Platform: Made from .315 inch (8,00 mm) thick mini rough top 3-ply rubber belting with polyester fabric plys, 58 inches (1473 mm) diameter, black in color.
          j.GripX Platform: 3/4 inch (19,05 mm) Thick recycled Permalene, black in color.
          k.Belt Plate: 7GA. (.179 inch) (4,54 mm) Thick HRPO steel plate. Finish: ProShield, black in color.
          l.Net/Cable: Made of tightly woven polyester-wrapped, six-stranded galvanized-steel cable with a polypropylene core, red or black in color. (Cable Connectors) 6063-T6 aluminum.
          m.Bottom Rib: 7GA. (.179 inch) (4,54 mm) Thick HRPO steel plate. Finish: ProShield, black in color.
          n.Bottom Mount: Weldment comprised of 7.000 inches (177 mm) O.D. x .188 inch (4,77 mm) wall stainless steel tube and 1/4 inch (6,35 mm) thick HRPO steel plate. Finish: ProShield, black in color.
          o.Trim Spacer: Recycled Permalene, black in color.
          p.Brake Cover: Recycled Permalene, black in color.
          q.Hand Grip: Weldment comprised of 1.125 inches (28,57 mm) O.D. x 11 GA. (.120 inch) (3,05 mm) wall steel tube and 7 GA. (.179 inch) (4,54 mm) thick HRPO steel sheet. Finish: TenderTuff coated, gray in color.
          r.Mounting Hub Assembly: Comprised of 1/2 inch (12,7 mm) thick stainless steel plate, 11 Ga. (.120 inch) (3,05 mm) stainless steel sheet, steel bearing shaft, bronze bearings, oilite bearings and stainless steel fasteners.
          s.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Playground Climbers are unique modular playground climbing walls perfect for kids age 2 to 12. Available in 3 panel, 6, 7 and 12 panel configurations. Delete if not required.
 
          C.Climber:
          1.Product: 7 Panel Mobius Climber.
          a.Model 150637.
          2.Description:
          a.Age Ranges: 5 to 12 years.
          b.The Mobius Climber 7-Panel Model tests the agility and strength of courageous climbers! This is our most popular Mobius for your playground.
          3.Material:
          a.Cone Assembly: Weldment comprised of 2.375 inches diameter (.154 inch (3.9 mm) wall) 6005-T1 aluminum tube and .190 inch (4.8 mm) thick aluminum sheet. Finish: Clear anodize.
          b.Double Support Post: Weldment comprised of 2.375 inches (60 mm) RS40 (.130 inch to .140 inch wall) (3.3 mm to 3.6 mm) galvanized steel tube. Finish: ProShield, color specified.
          c.Support Post: Fabricated from 2.375 inches (60 mm) RS40 (.130 inch to .140 inch wall) (3.3 mm to 3.6 mm) galvanized steel tube. Finish: ProShield, color specified.
          d.Tri Handhold: Polyester Resin (Silicia, Dualite)
          e.Insert Sleeves: Fabricated from 6061-T6 aluminum. Finish: Clear anodize.
          f.Support Channel: Fabricated from 6061-T6 aluminum. Finish: Clear anodize.
          g.Support Tube End Connector: Fabricated from 6061-T6 aluminum. Finish: ProShield, color specified.
          h.H-Frame Support Footer: Weldment comprised of 2.375 inches (60 mm) RS40 (.130 inch to .140 inch wall) (3.3 mm to 3.6 mm) galvanized steel tube and 1018 steel sleeve. Finish: ProShield, color specified.
          i.Snap Rivet: Fabricated from natural polycarbonate.
          j.O-Ring: Fabricated from 70 durometer nitrile, black in color.
          k.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** The high-backed OmniSpin Spinner offers children of all abilities valuable vestibular sensory stimulation and encourages interactive play. Delete if not required.
 
          D.Spinner:
          1.Product: OmniSpin Spinner.
          a.Model 173591.
          2.Description:
          a.Age Ranges: 2 to 5 Years and 5 to 12 years.
          b.Available only in surface mount.
          c.Contains speed limiter for added safety.
          d.High-backed seats.
          e.Transfer points from wheelchair or walker.
          f.U.S. Patent number 8,870,668.
          3.Material:
          a.Spinner: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          b.Spinner Frame Assembly: (Frame) Weldment comprised of 2.375 inches (60 mm) O.D. RS20 (.095 inch (2.4 mm) to to.105 inch (2.7 mm) wall) galvanized steel tubing, 2.875 inches (73 mm) O.D. RS40 (.160 inch (4.0 mm) to .170 inch (4.3 mm) wall) galvanized steel tubing, 1/4 inch (6 mm) HR flat steel and 3-1/2 inches (89 mm) O.D. CF steel bar. (Base) Weldment comprised of 3/8 inch (9.5 mm) HRPO sheet steel and 3/16 inch (4.8 mm) HRPO sheet steel. (Shock Covers) 16 GA (.060 inch (1.5 mm) HRPO sheet steel. (Crank Arms & Pins) Fabricated from stainless steel. (Shocks) Gas shocks with fixed bearings. Finish: ProShield, black in color.
          c.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** The TopsyTurny Spinner provides a fun way for kids to gain the valuable spinning motion they need for healthy growth and development. It also accommodates a large number of kids on the platform, between cables, and on the ground so that friends can play together. Spinning fast or casually rotating, the TopsyTurny Spinner is a great freestanding addition to your playground. Delete if not required.
 
          E.Spinner:
          1.Product: TopsyTurny Spinner.
          a.Model 205800.
          2.Description:
          a.Age Ranges: 5 to 12 years.
          b.Large, black GripX-textured deck accommodates multiple kids and offers excellent traction and slip-resistance.
          c.Eight polyester-wrapped, steel-reinforced cables provide sufficient handholds; available in red or black.
          d.Spinner base and top made from durable, UV-stable rotomolded polyethylene in a choice of color.
          e.Center post available in any ProShield color.
          f.Direct bury only
          3.Material:
          a.Post Assembly: Weldment comprised of 5 inches (127 mm) O.D. x 7 GA. (.179 inch) (4,54 mm) galvanized steel tubing and steel bearing shaft. Finish: ProShield, color specified. (Bushing) .209 inch (5,30 mm) thick oil filled UHMW PE.
          b.Spinner Bottom: Weldment comprised of 1.660 inches (42,16 mm) O.D. RS40 (.111 inch to 121 inch (2,81 mm to 3,07 mm) wall galvanized steel tubing, 6.000 inches (152 mm) O.D. x 7 GA. (.179 inch) (4,54 mm) wall stainless steel tube, 3/8 inch (9,52 mm) SST sheet, 1/4 inch (6,35 mm) HRPO steel sheet. Finish: ProShield, color specified.
          c.Top Assembly: Weldment comprised of 1.660 inches (42,16 mm) O.D. RS20 (.085 inch to .095 inch (2,16 mm to 2,41 mm) wall galvanized steel tubing, 1/4 inch (6,35 mm) HRPO steel sheet, 3/8 inch (9,52 mm) SST sheet, 11 GA. (.120 inch) (3,05 mm) HRPO sheet steel and 4.56 inches (115,82 mm) I.D. x 5.500 inches (139,7 mm) O.D. steel bar. (Bearings) Deep groove ball bearings, single row seal on both sides. Finish: ProShield, color specified.
          d.GripX Base Panel: Recycled Permalene, black in color.
          e.Cable Assembly: (Cable) Made of tightly woven polyester-wrapped, six-stranded galvanized-steel cable with a polypropylene core, red or black in color. (Cable Connectors) 6063-T6 aluminum.
          f.Spinner Clamp: Cast from 356-T6 aluminum. Finish: ProShield, color specified.
          g.Top Cone: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          h.Base Ring: Recycled Permalene, black in color.
          i.Brake Mount Assy.: Comprised of 1/4 inch (6,35 mm) HRPO steel sheet, 3/8 inch (9,52 mm) O.D. steel rod. Finish: ProShield, color specified. .375 inch (9,52 mm) thick UHMW PE.
          j.Base Cone: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          k.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.10SWINGS
          ** NOTE TO SPECIFIER ** The Arch Swing brings beauty and fun to the playground for kids ages 2 to 12. Can be expanded to add more swing bays. See PlayBooster (PB) General Specifications. Delete if not required.
 
          A.Arch Swing:
          1.Product: 5 Inch Arch Swing Frame.
          a.Model 221292.
          b.Model (Additional Bay) 221293.
          2.Description
          a.Age Ranges: 2-5-years, 5-12-years.
          b.5 inches (127 mm) diameter aluminum arches with 5 inches (127 mm) diameter steel support beam.
          c.Seats with chains and fasteners sold separately.
          3.Material
          a.Post: See PlayBooster General Specifications
          b.Swing Beam: Weldment comprised of tee clamps and 5 inches (127 mm) O.D. extruded 6005-T5 aluminum alloy tube with a 0.125 inch (3 mm) wall. Finish: ProShield, color as scheduled.
          c.Clamp: Cast aluminum. Finish: ProShield, color specified
          d.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel(SST) per ASTM F879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Single Post Swing Frame:
          1.Product: Single Post Swing Frame.
          a.Model 177332.
          b.Model (Additional Bay) 177333.
          2.Description: Model numbers are for swing frames only, order swing seats with chains separately.
          3.Material:
          a.Post: See PlayBooster (PB) General Specifications.
          b.Swing Beam: Weldment comprised of tee clamps and 5 inches (127 mm) O.D. extruded 6005-T5 aluminum alloy tube with a .125 inch (3 mm) wall. Finish: ProShield, color specified.
          c.Clamp: Cast aluminum. Finish: ProShield, color specified.
          d.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated (see specific product installation/ specifications).
          ** NOTE TO SPECIFIER ** The Molded Bucket Seat with Harness and Chains provides greater stability for kids with limited upper-body strength. Includes chain and fasteners. Seat strap sold separately. Delete if not required.
 
          C.Molded Bucket Seat:
          1.Product: Molded Bucket Seat with Harness and Chains.
          a.Model 177351.
          2.Description: Includes swing chains, swing seat with harness and fasteners.
          a.Age Ranges: 5 to 12 years.
          b.Front impact bumper.
          c.Harness securely locks in place.
          d.High back and deep seat.
          e.Includes anchors for use with optional safety strap.
          3.Material:
          a.Bucket Seat Assy.: (Bucket Seat & Yoke) Rotationally molded from U.V. stabilized linear low density polyethylene, color specified. (Pipebolt) Made from 1.125 inch (29 mm) O.D. 6005-T5 threaded anodized aluminum tube. (Bearings) UHMW PE lubricated. (Brackets) Made from 356-T6 aluminum.
          b.Chain/ProGuard: Steel 3/16 inch (4.8 mm) straight link chain, 800 lb. working load limit. Finish: ProGuard.
          c.Chain/Coated: Steel 3/16 inch (4.8 mm) straight link chain, 800 lb. working load limit. Finish: TenderTuff, color specified.
          d.Seat Mounting Bracket: Cast from 535 aluminum magnesium.
          e.Bumper: Molded from U.V. stabilized black EPDM rubber encapsulating 11 GA (.120 inch) (3 mm) HRPO steel sheet.
          f.Double Pivot Block: Fabricated from 6061-T6 Aluminum with bronze oil impregnated bearing.
          g.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Belt Seat:
          1.Product: Belt Seat.
          a.Model 174018. Seat.
          2.Description: Belt seat elliptical shape measures 7 inches wide x 26 inches long x .700 inch thick (178 mm x 660 mm x 18 mm).
          3.Material:
          a.Chain Spacer: Made from white nylon measuring .080 inch x .785 inch (2 mm x 19 mm) O.D.
          b.Chain/ProGuard: Steel 3/16 inch (4.8 mm) straight link chain, 800 lb. working load limit. Finish: ProGuard.
          c.Chain/Coated: Steel 3/16 inch (4.8 mm) straight link chain, 800 lb. working load limit. Finish: TenderTuff, color specified.
          d.Belt Seats: Molded from U.V. stabilized black EPDM rubber encapsulating a weldment comprised of a 22 GA (.029 inch) (0.74 mm) spring stainless steel sheet, and (4) .105 inch (2.7 mm) thick stainless steel washers. The belt seat elliptical shape measures 7 inches wide x 26 inches long x .700 inch thick (178 mm x 660 mm x 18 mm).
          e.Bolt Link: Stainless Steel.
          ** NOTE TO SPECIFIER ** The Oodle Swing provides interactive fun for oodles of kids! It's the perfect accent for any new or existing playground - especially play spaces designed with the Evos play system. Delete if not required.
 
          E.Group Swing:
          1.Product: Oodle Swing.
          a.Model 173592.
          2.Description:
          a.Age Ranges: 5 to 12 years.
          b.Comfortably seats four to six children at once.
          c.Includes swing frame, swing cables, swing seat and fasteners.
          d.Rope connections use universal joints to prevent cables from twisting or tangling.
          e.Swing seat contains two rubber-encapsulated bumpers.
          f.Transfer point from wheelchair or walker.
          g.Direct bury only.
          3.Material:
          a.Swing Seat: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          b.Swing Seat Bracket: Weldment comprised of 1.66 inches (42,16 mm) O.D. RS20 (.085 inch to .095 inch) (2,16 mm to 2,41 mm) wall galvanized steel tube, 1.000 inch (25,4 mm) O.D. x .750 inch (19,05 mm) I.D. 1018 steel tube and 7GA (.179 inch) (4,55 mm) HRPO steel sheet. Finish: ProShield, color specified.
          c.Rope Tab Swivel: Made from 6061-T6 aluminum.
          d.Cable: Made of tightly woven polyester-wrapped, six-stranded galvanized-steel cable with a polypropylene core. (Cable Connectors) 6061-T6 aluminum.
          e.Bumper: Molded from U.V. stabilized black EPDM rubber encapsulating 11 GA (.120 inch) (3.0 mm) HRPO steel sheet.
          f.Swing Arch: Weldment comprised of 3.500 inches (89 mm) O.D. RS20 (.080 inch to .090 inch wall) (2.0 mm to 2.3 mm) galvanized steel tube and 1/2 inch (13 mm) thick stainless steel tabs. Finish: ProShield, color specified.
          g.Swing Leg: 3.500 inches (89 mm) O.D. RS20 (.080 inch to .090 inch wall) (2.0 mm to 2.3 mm) galvanized steel tube. Finish: ProShield, color specified.
          4.Swing Hanger:
          a.Assembly: Assembly comprised of 300 series stainless steel knuckle and yoke, stainless steel swing pin, stainless steel spring pin and oilite bushings.
          b.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
 
          F.Multi-User Swing:
          1.Product: Friendship Swing with single post swing frame, 52 inches (1321 mm) bury.
          a.Model 237296
          2.Description: Includes swing frame, swing chains, swing seat and fasteners.
          a.Swing seat made from black rough-top 3-ply rubber belting with polyester fabric plys.
          b.Swing seat contains two rubber-encapsulated bumpers.
          3.Material:
          a.Post: See PlayBooster (PB) General Specifications.
          b.Swing Beam: Weldment comprised of tee clamps and 5 inches (127 mm) O.D. extruded 6005-T5 aluminum alloy tube with a .125 inch (3 mm) wall. Finish: ProShield, color as scheduled.
          c.Clamp: Cast aluminum. Finish: ProShield, color as scheduled.
          d.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.11TUNNEL
          ** NOTE TO SPECIFIER ** The Cozy Dome offers kids a place to escape the hustle and bustle of a busy playground, take time by themselves or socialize together. Delete if not required.
 
          A.Dome:
          1.Product: Cozy Dome.
          a.Model 168099.
          b.Direct Bury (DB) or Surface Mount (SM) as scheduled or required.
          2.Description:
          a.Age Ranges: 2 to 5 Years. 5 to 12 years.
          b.A quiet space for over-stimulated kids. Peek holes let kids and supervisors keep an eye on the action. Various textures on the outer surface create a perfect climbing experience.
          3.Material:
          a.Cozy Dome Panel: Rotationally molded from U.V. stabilized linear low density polyethylene, color as scheduled.
          b.Ring Plate: Fabricated from 1/4 inch (6 mm) HRPO steel plate. Finish: ProShield, color specified.
          c.Mount Plate: Fabricated from 1/4 inch (6 mm) HRPO steel plate. Finish: ProShield, color as scheduled.
          d.Direct Bury Plate: Weldment comprised of 2.375 inches (60 mm) O.D. RS20 (.095 inch (2.4 mm) to.105 inch (3.8 mm)) wall galvanized steel tubing and 1/4 inch (6 mm) HRPO steel plate. Finish: ProShield, color as scheduled.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.12ZIP-LINE
          ** NOTE TO SPECIFIER ** Better than a zip line! ZipKrooz brings new adventure to the playground in an exciting, safe way. It's a long-lasting, ultra-smooth ride for kids, ages 5 to 12, and will be the main attraction on your playground. Unlike other playground zip lines, ZipKrooz is a two-way ride, eliminating the need to walk the seat back to start. With its unique track trolley system and comfortable seat suspended by a grippy, rubber-wrapped chain, ZipKrooz was engineered for exceptional quality, comfort and safety. Kids are lining up for ZipKrooz! Add one or more additional bays (ZipKrooz Additional Bay #195507 and/or ZipKrooz Assisted Additional Bay #196213) of equal length for double or even triple the fun - kids of all abilities can race side-by-side to the end and back. Delete if not required.
 
          A.Zip-Line:
          1.Product: ZipKrooz.
          a.Model 194663.
          2.Description:
          a.Age Ranges: 5 to 12 years.
          b.Sufficient upper-body strength and coordination required
          c.4-wheel trolley glides easily to each end and back; will never jolt or stop mid-glide.
          d.2-way ride; no need to walk the seat back to start.
          e.Elevation built in; can be installed on level ground with no embankments needed.
          f.Inclined ends help rider gain momentum at the beginning, and slow down at the end.
          g.Black, rubber-wrapped chain holds comfortable poly disc seat to accommodate kids of all sizes.
          h.Track available in three lengths: 34 feet (10 m), 50 feet (15 m) and 66 feet (20 m).
          i.Decorative and functional fin on track discourages kids from accessing the top.
          j.Meets ASTM and CSA standards.
          k.Direct bury or surface mount
          l.U.S. Patent number 9,932,046.
          3.Material:
          a.Track: Extruded from 6005-T4 aluminum alloy. Finish: ProShield, color specified.
          b.Bumper: Urethane, black in color.
          c.Spacer: .190 inch (4,82 mm) Thick aluminum sheet.
          d.Deck Support: Weldment comprised of 5 inches (127 mm) O.D. x 7 GA. (.179 inch) (4,54 mm) wall galvanized steel tube, and 1/2 inch (12,7 mm) HRPO steel plate. Finish: ProShield, color specified.
          e.Posts: See PlayBooster(PB) General Specifications.
          f.Pod: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          g.Deck: Flange formed from 12 GA (.105 inch) (2,66 mm) sheet steel conforming to ASTM A1011, 1/4 inch (6,35 mm) HRPO flat steel and 3/8 inch (9,53 mm) HRPO flat steel. Standing surface is perforated with 5/16 inch (7,94 mm) diameter holes. The finished size measures 2-1/8 inches x 38-1/2 inches x 38-1/2 inches (53,98 mm x 977 mm x 977 mm). Finish: TenderTuff, color specified.
          h.Trolley Assy.: Steel body with urethane rollers. Completely assembled. Steel Body Finish: ProShield, black in color.
          i.ZipKrooz Crossover: Weldment comprised of 2.375 inches (60,33 mm) O.D. RS40 (.130 inch-.140 inch) (3,30 mm-3,55 mm) wall galvanized steel tubing, 3/8 inch (9,52 mm) thick HRPO steel plate and 1/4 inch (6,35 mm) thick HRPO steel. Finish: ProShield, color specified.
          j.Crossover: Weldment comprised of tee clamps and a 5 inches (127 mm) O.D. extruded 6005-T5 aluminum alloy tube with a .125 inch (3,17 mm) wall Finish: ProShield, color specified.
          k.Chain w/Rubber Cover: (Chain) Steel 1/4 inch (6,35 mm) straight link chain, 3,150 lbs. (1428,82 kilograms) working load limit. Finish: ProGuard. (Cover) High pressure Buna-N Rubber hose, black in color. (Connector) Aluminum.
          l.Clamp: Cast aluminum. Finish: ProShield, color specified.
          m.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Rhapsody Outdoor Musical Instruments create a collection of chimes, metallophones, and drums that welcome musicians of all abilities to discover the subtle shifts of tones and individual sounds combinations. Delete if not required.
 
          2.13SENSORY PLAY - MUSICAL INSTRUMENTS
          ** NOTE TO SPECIFIER ** Flat bars make up the 15 major notes on this instrument, but the sound of each still resounds. Plink, plunk out a favorite tune. Or put your musical creativity together with a friend's and start scoring your own opus. The Animato Metallophone is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          A.Product: Animato Metallophone.
          1.Model 214438
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Bars made from anodized aluminum.
          d.Rubber mallets are optimized to provide the best sound for the range of notes.
          e.Coated steel cable securely attaches mallets to instrument.
          f.Direct bury or surface mount.
          3.Material:
          a.Bar Base: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing, and 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          b.Bar Top & Bottom: Permalene, color specified.
          c.Leg: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing. Finish: ProShield, color specified.
          d.Bars: Made from 1/2 inch (12,7 mm) thick x 2 inches (50,8 mm) wide aluminum.
          e.Cradle Bracket: Made from 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          f.Cradle Top & Bottom: Permalene, color specified.
          g.Mallet: Comprised of 2 inches (50,8 mm) diameter grey & black polyurethane, 1/2 inch (12,7 mm) diameter aluminum handle and 3/16 inch (4,74 mm) diameter stainless steel cable with nylon coating.
          h.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** Grab a mallet and experience all 15 lush notes on this captivating metallophone. Young and not-so-young musicians can create their own music or sound out familiar tunes together. Because it's fully wheelchair accessible, everyone gets a chance to play along. The Vivo Metallophone is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          B.Product: Vivo Metallophone.
          1.Model 214441.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Tubes made from anodized aluminum.
          d.Rubber mallets are optimized to provide the best sound for the range of notes.
          e.Coated steel cable securely attaches mallets to instrument.
          f.Direct bury or surface mount.
          3.Material:
          a.Tube Base: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing, and 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          b.Bar Top & Bottom: Permalene, color specified.
          c.Leg: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing. Finish: ProShield, color specified.
          d.Tubes: Made from 1.250 inch (31,75 mm) diameter (.125 inch) (3,17mm) wall aluminum tube.
          e.Cradle Bracket: Made from 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          f.Cradle Top & Bottom: Permalene, color specified.
          g.Mallet: Comprised of 2 inches (50,8 mm) diameter grey & black polyurethane, 1/2 inch (12,7 mm) diameter aluminum handle and 3/16 inch (4,74 mm) diameter stainless steel cable with nylon coating.
          h.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated
          ** NOTE TO SPECIFIER ** This drum is shaped like a goblet to create unique percussive sounds. Polycarbonate drum skins, which can be played with fingers or hands, stand up to extreme temperatures and rigorous play. Fully wheelchair accessible so anyone can play. The Goblet Drum is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          C.Product: Goblet Drum.
          1.Model 214443.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Drum skins made from polycarbonate.
          d.Direct bury or surface mount.
          3.Material:
          a.Drum Leg: Made from 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing. Finish: ProShield, color specified.
          b.Top Assembly: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing, 11 GA. (.120 inch) (3,05 mm) flat steel and 1/8 inch (3,17 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          c.Trim: Permalene, color specified.
          d.Screen: Made from 11 GA. (.125 inch) (3,17 mm) thick aluminum sheet. Finish: ProShield, color specified.
          e.Drum Head: Translucent, UV stabilized polycarbonate with a matte textured surface on one side.
          f.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** This classic drum provides booming sounds to keep the beat. Polycarbonate drum skins, which can be played with fingers or hands, stand up to extreme temperatures and rigorous play. Fully wheelchair accessible so anyone can keep the beat. The Kettle Drum is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          D.Product: Kettle Drum.
          1.Model 214445.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Drum skins made from polycarbonate.
          d.Direct bury or surface mount.
          3.Material:
          a.Trim: Permalene, color specified.
          b.Drum Leg: Made from 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing. Finish: ProShield, color specified.
          c.Drum Assembly: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing and 11 GA. (.120 inch) (3,05 mm) flat steel. Finish: ProShield, color specified.
          d.Drum Head: Translucent, UV stabilized polycarbonate with a matte textured surface on one side.
          e.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated
          ** NOTE TO SPECIFIER ** The hourglass shape of this drum provides a unique sound. Polycarbonate drum skins, which can be played with fingers or hands, stand up to extreme temperatures and rigorous play. Fully wheelchair accessible so anyone can create rhythm. The Kundo Drum is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          E.Product: Kundu Drum.
          1.Model 214444.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Drum skins made from polycarbonate.
          d.Direct bury or surface mount.
          3.Material:
          a.Drum Leg: Made from 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing. Finish: ProShield, color specified.
          b.Top Assembly: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing, 11 GA. (.120 inch) (3,05 mm) flat steel and 1/8 inch (3,17 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          c.Trim: Permalene, color specified.
          d.Screen: Made from 11 GA. (.125 inch) (3,17 mm) thick aluminum sheet. Finish: ProShield, color specified.
          e.Drum Head: Translucent, UV stabilized polycarbonate with a matte textured surface on one side.
          f.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated
          ** NOTE TO SPECIFIER ** Players can soar two full octaves across this extravagant instrument, striking rich tones in a major key. Fully wheelchair accessible, everyone can take part in experiencing the great musical quality. Multiple mallets accommodate both solo performances and playing compositions with friends, new and old. The Grandioso Chimes is part of the Rhapsody Outdoor Musical Instruments collection. Delete if not required.
 
          F.Product: Grandioso Chimes.
          1.Model 214442.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years, 13+ Years.
          b.Wheelchair accessible.
          c.Chimes made from anodized aluminum.
          d.Rubber mallets are optimized to provide the best sound for the range of notes.
          e.Coated steel cable securely attaches mallets to instrument.
          f.Direct bury or surface mount.
          3.Material:
          a.Tube: Comprised of 3.000 inches (76,2 mm) O.D. x (.125 inch) (3,17 mm) wall aluminum tubing, and 1/2 inch (12,7 mm) diameter aluminum rod.
          b.Frame: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS20 (.125 inch) (3,17 mm) wall galvanized steel tubing, 1/4 inch stainless steel sheet and 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          c.Mallet: Comprised of 2 inches (50,8 mm) diameter grey or black polyurethane, 1/2 inch (12,7 mm) diameter aluminum handle and 3/16 inch (4,74 mm) stainless steel cable with nylon coating.
          d.Base/Tab Plate: Weldment comprised of 3/8 inch (9,52 mm) thick HRPO steel sheet, and 1/4 inch (6,35 mm) thick stainless steel sheet. Finish: ProShield, color specified.
          e.Mallet Bar: Weldment comprised of 2.375 inches (60,32 mm) O.D. RS40 (.130 inch-.140 inch) (3,30 mm-3,55 mm) wall galvanized steel tubing, and 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          f.Mallet Mount: Permalene, color specified.
          g.Footer: Weldment comprised of 2.375 inches (60,32 mm) O.D. RS20 (.095 inch-.105 inch) (2,41 mm-2,66 mm) wall galvanized steel tubing, and 1/4 inch (6,35 mm) thick HRPO steel sheet. Finish: ProShield, color specified.
          h.Cables: Comprised of 3/16 inch (4,74 mm) diameter stainless steel cable with nylon coating.
          i.Music Hook: Fabricated from 7 GA. (.188 inch) (4,77 mm) stainless steel.
          j.Cradle.
          k.Top and Bottom: Permalene, color specified.
          l.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated
          ** NOTE TO SPECIFIER ** The We-saw is a new take on our traditional seesaw. Its unique design and gentle rocking motion invites kids and families of all ages and abilities to participate in the fun. The We-saw is wheelchair accessible. Like all our seesaws, the We-saw provides opportunities for collaborative play and teamwork. Delete if not required.
 
          2.14MULTIPLE USERS MOTION EVENTS
 
          A.See-saw:
          1.Product: We-Saw.
          a.Model 186490.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years.
          b.4 seats with center platform for additional participants.
          c.Center platform made of GripX, a UV stabilized HDPE (high density polyethylene) marine-grade material. Specially designed slip resistant texture enhances traction and appearance. Platform is trimmed with a choice of colorful Permalene.
          d.Spring mechanism and in-ground bumpers for controlled motion.
          e.In-ground bumpers protect surfacing from impact and extend the life of the product.
          f.Rubber stops on hand and foot-holds ensure a firm grip.
          g.Walk-in seating ensures easy access or transfer into seat.
          h.Seats made of durable, color fast, vibrant polyethylene.
          3.Material:
          a.We-saw Assembly: (Arm Assembly) Weldment comprised of 3.500 inches (88,9 mm) O.D. x 8 GA. (.162 inch) (4,11 mm) wall galvanized steel tubing, 2.375 inches (60,33 mm) O.D. RS40 (.130 inch to .140 inch) (3,30 mm to 3,56 mm) wall galvanized steel tubing, 1.900 inches (48,26 mm) O.D. RS40 (.120 inch to .130 inch) (3,05 mm to 3,30 mm) wall galvanized steel tubing, .375 inch (9,52 mm) thick HRPO steel plate and .250 inch (6,35 mm) HRPO steel plate. Finish: Proshield, specify color. (Rocker Assembly) Weldment comprised .250 inch (6,35 mm) HRPO steel plate and 2 inches (50 mm) x 5/16 inch (7,93 mm) wall steel tubing. Finish: ProShield, black in color. (Base) Weldment comprised .375 inch (9,53 mm) HRPO steel plate and 2.500 inches (63,50 mm) O.D. x 1.150 inches (29,21 mm) I.D. stainless steel tubing. Finish: ProShield, black in color. (Base Plate) Fabricated from .250 inch (6,35 mm) HRPO steel plate. Finish: ProShield, black in color. (Spring) 5-5/8 inches (142,87 mm) diameter 13/16 inch (20,62 mm) tempered alloy steel coil. Finish: ProShield, black in color. (Spring Wedge) Cast from ductile iron alloy. Finish: ProShield, black in color. (Bearings) 1.145 inches (29,08 mm) I.D. oilite bronze. (Shaft) 1.14 inches (28,96 mm) O.D. stainless steel. (Cylinder) Chrome plated steel.
          b.Filler Plate: Fabricated from 12 Ga. (105 inch) (2,66 mm) HRPO steel sheet. Finish: ProShield, color specified.
          c.GripX Insert: 3/4 inch (19,05 mm) Thick Permalene, black in color.
          d.Teeter Pad & Edges: Permalene, color specified.
          e.Platform Handhold: Weldment comprised of 1.315 inches (33,4 mm) O.D. RS20 (.080 inch to .090 inch) (2,03 mm to 2,28 mm) wall galvanized steel tubing, 10 GA (.135 inch) (3, 42 mm) HRPO steel sheet and 7 GA. (.179 inch) (4,54 mm) HRPO steel sheet. Finish: Proshield, color specified.
          f.Anchor Cage: Weldment comprised of 1.029 inches (26,13 mm) O.D. RS20 (.070 inch to.080 inch) (1,77 mm to 2,03 mm) wall galvanized steel tubing with 203 or 303 stainless steel welded inserts with 5/8 inch (16 mm) internal threads and 7 GA. (.179 inch) (4,54 mm) HRPO steel sheet. Finish: Proshield, black in color.
          g.Rung Cap: Molded from U.V. stabilized black EPDM rubber encapsulating .250 inch (6,35 mm) thick aluminum sheet and .125 inch (3,18 mm) thick aluminum plate.
          h.Center Pad: Fabricated from .250 inch (6,35 mm) thick HRPO steel sheet plate. Finish: Proshield, black in color.
          i.Bumper Footer: Weldment comprised of 1.315 inches (33,40 mm) O.D. RS20 (.080 inch to .090 inch) (2,03 mm to 2,29 mm) wall galvanized steel tubing with 203 or 303 stainless steel welded inserts with 5/8 inch (16 mm) internal threads and .250 inch (6,35 mm) thick HRPO steel plate. Finish: Proshield, color specified.
          j.Seat: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          k.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
          ** NOTE TO SPECIFIER ** The Sway Fun Glider is the first wheelchair-accessible glider that meets all safety standards. A great choice for totally inclusive playground fun. Delete if not required.
 
          B.Glider:
          1.Product: Sway Fun.
          a.Model 177140.
          2.Description:
          a.Age Ranges: 2 to 5 Years, 5 to 12 years.
          b.12 inches (305 mm) high w/ramp, guardrails & curbs.
          c.Double-wall construction for durability.
          d.Play table with cup holders and wheelchair handholds.
          e.Room for two wheelchairs, plus two large benches for other passengers.
          f.Steel deck for durability.
          3.Material:
          a.Bench: Rotationally molded from U.V. stabilized linear low density polyethylene, color specified.
          b.Table Panel: Solid color Permalene table measures 50-3/8 inches (1279,52 mm) wide x 22-15/16 inches (582,60 mm) deep, color specified.
          c.Table Post: Weldment comprised of 3.500 inches (88,9 mm) O.D. RS-20 (.125 inch) (3,18 mm) galvanized steel tubing, 11 GA. (.120) (3,05 mm) HRPO ASTM A1011 sheet steel and 1/4 (6,35 mm) HRS flat steel. Finish: ProShield, color specified.
          d.Side Panels: Permalene, color specified.
          e.Spacer: Permalene, black in color.
          f.Side Panel Frame: Weldment comprised of 11 GA (.120 inch) (3,05 mm) sheet steel conforming to ASTM A1011. Finish: ProShield, color specified.
          g.Deck: Flange formed from 11 GA (.120 inch) (3,05 mm) sheet steel conforming to ASTM A1011. Standing surface is perforated with 5/16 inch (7,93 mm) diameter holes. Finish: TenderTuff, color specified.
          h.Deck Extension: Flange formed from 11 GA (.120 inch) (3,05 mm) sheet steel conforming to ASTM A1011. Finish: TenderTuff, color specified.
          i.Deck Extension Support: Formed from 11 GA (.120 inch) (3,05 mm) sheet steel conforming to ASTM A1011. Finish: ProShield, color specified.
          j.Panel Guard: Permalene, color specified.
          k.Footing Panels: Solid color Permalene, gray in color.
          l.Arm Assembly: Machined from 6061-T6 aluminum.
          m.Axle: Weldment comprised of 304 stainless steel.
          n.Base Frame: Weldment comprised of 3 inches x 5 inches (76 mm x 127 mm) structural steel C channel, 1/4 inch (6,35 mm) HRS flat steel, 1/2 inch (12,7 mm) HRS flat steel and 1/2 inch (12,7 mm) HRPO flat steel. Finish: Hot dip galvanized per ASTM A123.
          o.Upper Shock Mount Bracket: Weldment comprised of 7 Ga. (.180 inch) (4,57 mm) sheet steel conforming to ASTM A1011. Finish: Hot dip galvanized per ASTM A123.
          p.Deck Mount Frame: Weldment comprised of 11 GA (.120 inch) (3,05 mm) sheet steel, 7 Ga. (.180 inch) (4,57 mm) HRPO flat steel and 1/4 inch (.250 inch) (6,35 mm) HRPO flat steel. Finish: Hot dip galvanized per ASTM A123.
          q.Fasteners: Primary fasteners shall be socketed and pinned tamperproof in design, stainless steel (SST) per ASTM F 879 unless otherwise indicated.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
 
          3.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION