MasterFormat: 2020
Download this Healthcare Equipment Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Bowman Dispensers Healthcare Equipment
 
         
SECTION 11 70 00
 
         
HEALTHCARE EQUIPMENT
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Bowman Dispensers; Bulk dispenser products for face masks, face shields, gowns and gloves for personel and patient protection.
.
This section is based on the products of Bowman Dispensers, which is located at:
20325 71st Ave. N.E. Suite D
Arlington, WA 98223
Tel: 773-499-9991
Email: request info
Web: http://www.bowmandispensers.com
[ Click Here ] for additional information.
BOWMAN Dispensers is a specialized design and development business creating personal protective equipment (PPE) dispensing solutions. Once a healthcare dominated industry, PPE dispensing devices have expanded in application to most commercial markets such as industrial, food service, education and beyond. We are at the forefront of innovative dispenser design across all industries.
Since 1988, with customer collaboration, BOWMAN now offers over 200 unique items in our product line. As a privately held company, our owners are involved in the business every day. BOWMAN is proud to serve as your industry advocate, partnering with you to create safe, organized and efficient work environments.
Integrateyour PPE Dispensing Solutions into the project planning phase to save space, improve aesthetics and reduce code violations.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Bulk & Sterile Procedure Dispensers.
 
          B.Face mask dispensers
 
          C.Glove box dispensers
 
          D.Protection systems
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry [06 10 00] - Rough Carpentry, coordination with blocking.
 
          B.Section 09 25 23 - Lime Based Plastering [09 20 00] - Plaster and Gypsum Board, coordination with blocking.
 
          C.Section 09 30 00 - Tiling [09 30 00] - Tiling, coordination with layout and installation.
 
          D.Section 09 90 00 - Painting and Coating [09 90 00] - Painting, coordination with layout and installation.
 
          E.Section 11 71 00 - Medical Sterilizing Equipment [11 71 00] - Medical Sterilizing Equipment
 
          F.Section 43 32 63 - Ultraviolet Sterilizers [11 72 00] - Examination and Treatment Equipment
 
          G.Section 11 73 50 - Patient Handling Equipment [11 73 00] - Patient Care Equipment
 
          H.Section 11 74 00 - Dental Equipment [11 74 00] - Dental Equipment
 
          I.Section 11 76 00 - Operating Room Equipment [11 76 00] - Operating Room Equipment
 
          J.Section 11 77 00 - Radiology Equipment [11 77 00] - Radiology Equipment
 
          K.Section 11 78 00 - Mortuary Equipment [11 78 00] - Mortuary Equipment
 
          L.Section - [11 79 00] - Therapy Equipment
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ADA and ICC/ANSI A117.1
 
          1.4DESIGN / PERFORMANCE REQUIREMENTS
 
          A.Comply with requirements applicable in the jurisdiction of the project, including but not limited to ADA and ICC/ANSI A117.1 requirements as applicable.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements [01 30 00].
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning and maintenance instructions.
 
          C.Shop Drawings: Schedule: Submit a equipment schedule, indicating the type and quantity to be installed in each location. Use room numbers as indicated on the Drawings
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns.
 
          F.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Provide products manufactured by a company with a minimum of 10 years successful experience manufacturing similar products.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          B.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
          4.Accepted mock-ups shall be comparison standard for remaining Work
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging until ready for installation.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.10WARRANTY
          ** NOTE TO SPECIFIER ** Manufacturer's warranties vary. Consult with the manufacturer as required.
 
          A.Provide with the manufacturer's __ year limited warranty
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Bowman Dispensers, which is located at: 20325 71st Ave. N.E. Suite D; Arlington, WA 98223; Tel: 773-499-9991; Email: request info; Web: http://www.bowmandispensers.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Single Source Requirements: To the greatest extent possible provide products from a single manufacture
 
          D.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements [01 60 00].
          ** NOTE TO SPECIFIER ** Edit the following paragraphs to include the products required and delete those not required.
 
          2.2BULK AND STERILE PROCEDURE DISPENSERS
 
          A.BG001-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bag Dispenser - Single
          a.Clear PETG Plastic
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 10.10 inches (25.7 cm)
          b.H: 3.6 inches (9.1 cm)
          c.D: 3.95 inches (10.0 cm)
          d.W: 0.7 lbs (0.3 Kg)
 
          B.BG002-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bag Dispenser - Double
          a.Clear PETG Plastic
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 10.10 inches (25.7 cm)
          b.H: 7.10 inches (18.0 cm)
          c.D: 3.95 inches (10.0 cm)
          d.W: 1.2 lbs (0.5 Kg)
 
          C.BK001-0300-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Single Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Single compartment Top loading, top or bottom front dispensing
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.21 inches (31 cm)
          b.H: 17.07 inches (43.36 cm)
          c.L: 5.76 inches (14.6 cm)
          d.W: 7.45 lbs (3.4 Kg)
 
          D.BK002-0300-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Short Single Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk.
          b.Single compartment Top loading, bottom front dispensing
          c.Hinged lid
          d.Keyholes for wall mounting
          e.Stainless Steel
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 2.21 inches (31 cm)
          b.H: 11.13 inches (28.27 cm)
          c.L: 5.76 inches (14.6 cm)
          d.W: 5.25 lbs (2.4 Kg)
 
          E.BK101-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Mini Single Bin
          a.Holds a variety of small items in bulk Single compartment
          b.Top loading and dispensing
          c.Hingeless lid
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 6 inches (12.7 cm)
          b.H: 8 inches (20.32 cm)
          c.L: 5.22 inches (13.25 cm)
          d.W: 0.95 lbs ( Kg)
 
          F.BK102-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Mini Double Bin
          a.Holds a variety of small items in bulk Two compartments
          b.Top loading and dispensing
          c.Hingeless lid Keyholes for wall mounting
          d.Clear PETG Plastic
          e.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.3 inches (31.2 cm)
          b.H: 8 inches (20.32 cm)
          c.L: 5.22 inches (13.26 cm)
          d.W: 1.75 lbs ( Kg)
 
          G.BK103-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Mini Triple Bin
          a.Holds a variety of small items in bulk
          b.Three compartments Top loading and dispensing
          c.Hingeless lid
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 18.4 inches (10.16 CM)
          b.H: 8 inches (20.32 cm)
          c.L: 5.22 inches (13.26 cm
          d.W: 2.5 lbs (1.2 Kg)
 
          H.BK211-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Single Bin
          a.Holds a variety of protective apparel or miscellaneous items in bulk
          b.Single compartment
          c.Top loading and dispensing
          d.Hinged lid with three-sided flange to reduce dust
          e.Keyholes for wall mounting
          f.Clear PETG Plastic
          g.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.27 inches (31.17 cm)
          b.H: 17 inches (43.2 cm)
          c.L: 5.6 inches (14.2 cm)
          d.W: 3.2 lbs (1.5 Kg)
 
          I.BK212-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Triple Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Three compartments
          c.Top loading and dispensing
          d.Hinged lid with three-sided flange to reduce dust
          e.Keyholes for wall mounting
          f.Clear PETG Plastic
          g.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 18.4 inches (10.16 cm)
          b.H: 17 inches (43.2 cm)
          c.L: 5.6 inches (14.2 cm)
          d.W: 5 lbs (2.3 Kg)
 
          J.BK213-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Triple Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Three compartments
          c.Top loading and dispensing
          d.Hinged lid with three-sided flange to reduce dust
          e.Keyholes for wall mounting
          f.Clear PETG Plastic
          g.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 18.4 inches (10.16 cm)
          b.H: 17 inches (43.2 cm)
          c.L: 5.6 inches (14.2 cm)
          d.W: 5 lbs (2.3 Kg)
 
          K.BK214-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Quad Bin
          a.Holds a variety of protective equipment or other miscellaneous items in bulk
          b.Four compartments
          c.Top loading and dispensing
          d.Hinged lid with three-sided flange to reduce dust
          e.Keyholes for wall mounting
          f.Clear PETG Plastic
          g.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 24.89 inches (63.2 cm)
          b.H: 17 inches (43.2 cm)
          c.L: 5.79 inches (14.7 cm)
          d.W: 6.35 lbs (2.9 Kg)
 
          L.BK312-0300-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Double Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Two compartments
          c.Top loading, top or bottom front dispensing
          d.Hinged lid Keyholes for wall mounting
          e.Stainless Steel
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.18 inches (30.9 cm)
          b.H: 17.91 inches 45.46 cm)
          c.L: 5.75 inches (14.6 cm)
          d.W: 7 lbs (3.2 Kg)
 
          M.BK313-0300-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Triple Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk Three compartments Top loading, top or bottom front dispensing Hinged lid Keyholes for wall mounting Stainless Steel Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 18.21 inches (46.3 cm)
          b.H: 17.91 inches 45.46 cm)
          c.L: 5.75 inches (14.6 cm)
          d.W: 9.8 lbs (4.4 Kg)
 
          N.BK314-0111-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Quad Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Four compartments
          c.Top loading, top or bottom front dispensing
          d.Hinged lid
          e.Keyholes for wall mounting
          f.Clear PETG Plastic
          g.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 24.5 inches (62.23 cm)
          b.H: 16.95 inches (43 cm)
          c.L: 5.79 inches (14.7 cm)
          d.W: 6.15 lbs (2.8 Kg)
 
          O.BK314-0300-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Quad Bin
          a.Holds a variety of protective apparel or other miscellaneous items in bulk
          b.Four compartments Top loading, top or bottom front dispensing
          c.Hinged lid
          d.Keyholes for wall mounting
          e.Stainless Steel
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 24.16 inches (64.1 cm)
          b.H: 17.91 inches 45.46 cm)
          c.L: 5.75 inches (14.6 cm)
          d.W: 12.65 lbs (5.7 Kg)
 
          P.BP-011-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Single Bin
          a.Holds a variety of protective apparel in bulk
          b.Single compartment with hinged lid
          c.Opening at front bottom of unit
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.27 inches (31.17 cm)
          b.H: 17.03 inches (43.25 cm)
          c.L: 5.83 inches (14.8 cm)
          d.W: 3.15 lbs (1.4 Kg)
 
          Q.BP-012-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Double Bin
          a.Holds a variety of protective apparel in bulk
          b.Dual compartments with hinged lids
          c.Openings at front bottom of unit
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.27 inches (31.17 cm)
          b.H: 17 inches (43.2 cm)
          c.L: 5.77 inches (14.66 cm)
          d.W: 3.45 lbs (1.6 Kg)
 
          R.BP-021-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Single Bin
          a.Holds a variety of protective apparel in bulk
          b.Single compartment with hinged lid
          c.Opening at front bottom of unit
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.27 inches (31.17 cm)
          b.H: 11.13 inches (28.27 cm)
          c.L: 5.78 inches (14.7 cm)
          d.W: 2.2 lbs (1 Kg)
 
          S.BP-022-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Double Bin
          a.Holds a variety of protective apparel in bulk
          b.Dual compartments with hinged lids
          c.Openings at front bottom of unit
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.27 inches (31.17 cm)
          b.H: 11.13 inches (28.27 cm)
          c.L: 5.78 inches (14.7 cm)
          d.W: 2.35 lbs (1.1 Kg)
 
          T.BP-023-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Triple Bin
          a.Holds a variety of protective apparel in bulk
          b.Triple compartments with hinged lids
          c.Openings at front bottom of unit
          d.Keyholes for wall mounting
          e.Clear PETG Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 17.5 inches (44.45 cm)
          b.H: 11.16 inches (28.3 cm)
          c.L: 6.05 inches (15.4 cm)
          d.W: 3.5 lbs (1.6 Kg)
 
          U.BP-090-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Bulk Dispenser - Tall Triple Bin
          a.Holds a variety of protective apparel in bulk
          b.Triple compartments with hinged lids
          c.Openings at front bottom of unit Keyholes for wall mounting
          d.Clear PETG Plastic
          e.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 18.4 inches (46.74 cm)
          b.H: 17.08 inches (45.67 cm)
          c.L: 5.77 inches (40.06 cm)
          d.W: 4.95 lbs (2.2 Kg)
 
          V.GN001-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Gown Dispenser - Bulk
          a.Holds a variety of gowns in bulk quantity
          b.Hinged lid
          c.Opening at front bottom of unit
          d.Keyholes for wall mounting, or cutout for use with wall or door hanger
          e.Quartz Beige ABS Plastic
          f.Made in the USA
          2.Application: Specialty Dispenser
          3.Overall Nominal Size/Weight:
          a.W: 14.7 inches (37.3 cm)
          b.H: 15.12 inches (38.4 cm)
          c.L: 5.04 inches (12.8 cm)
          d.W: 2.65 lbs (1.2 Kg)
 
          W.GN100-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Gown Dispenser - Universal Boxed - Thumbs Loop
          a.Holds a variety of boxed disposable isolation gowns
          b.Keyholes for wall mounting
          c.Quartz Beige
          d.ABS Plastic
          e.Made in the USA
          2.Application: Specialty Dispenser
          3.Overall Nominal Size/Weight:
          a.W: 7.95 inches (20,2 cm)
          b.H: 9.85 inches (25 cm)
          c.L: 4.95 inches (12.6 cm)
          d.W: 1 lbs (0.5 Kg)
 
          X.NC001-0512-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other
          a.Holds a variety of box sizes
          b.Keyholes for wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.25 inches (31.1 cm)
          b.H: 10.13 inches (27.3 cm)
          c.L: 7.63 inches (17.8 cm)
          d.W: 1.05 lbs (0.5 Kg)
 
          Y.PD100-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other - Large
          a.Holds a variety of oversized box sizes
          b.Keyholes for wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.25 inches (31.1 cm)
          b.H: 10.13 inches (27.3 cm)
          c.L: 9.88 inches (25.1 cm)
          d.W: 1.05 lbs (0.7 Kg)
 
          Z.PD200-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other
          a.Holds a variety of boxed sizes
          b.Three-way keyholes for vertical or horizontal wall mounting (Note: any boxes which exceed the height of the dispenser should be mounted horizontally only.)
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 12.5 inches (31.75 cm)
          b.H: 10.13 inches (25.7 cm)
          c.L: 9.88 inches (25,1 cm)
          d.W: 1.05 lbs (0.8 Kg)
 
          AA.PD300-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Protection Dispenser - Universal Boxed - Shoe Cover/Cap/Other
          a.Holds a variety of boxed sizes
          b.Three-way keyholes for vertical or horizontal wall mounting (Note: any boxes which exceed the height of the dispenser should be mounted horizontally only.)
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 13.7 inches (34.8 cm)
          b.H: 5.73 inches (14.6 cm)
          c.L: 6.95 inches (17.7 cm)
          d.W: 1 lbs (0.5 Kg)
 
          AB.PS017-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description: Protection System - Surgical
          a.Holds a variety of protective apparel or other miscellaneous items in bulk, OR coveralls/jumpsuits or gowns, and a variety of medical supplies in built-in storage area
          b.Hinged lid over four divided bulk compartments
          c.Removable shelf for one large storage area
          d.Keyholes for wall mounting
          e.Quartz Beige ABS Plastic and Clear
          f.PETG Made in the USA
          2.Application: Bulk & Sterile Procedure
          3.Overall Nominal Size/Weight:
          a.W: 25 inches (63.5 cm)
          b.H: 30.19 inches (76.7 cm)
          c.L: 6.75 inches (14.6 cm)
          d.W: 11.9 lbs (5.3 Kg)
 
          AC.PS023-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description Protection System - Surgical
          a.Holds a variety of protective apparel or other miscellaneous items in bulk, three boxes of gloves, and one box of earloop style face masks
          b.Two bulk compartments
          c.Pivot hinge lid over bulk area
          d.Keyholes for wall mounting, or cutout for use with wall or door hanger
          e.Quartz Beige ABS Plastic
          f.Made in the USA
          2.Application: Bulk & Sterile Procedure Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.3 inches (56.6 cm)
          b.H: 16.63 inches (42.2 cm)
          c.L: 5.1 inches (12.9 cm)
          d.W: 4.55 lbs (2.1 Kg)
 
          AD.PS026-0212-DS: Bulk & Sterile Procedure Dispensers.
          1.Description Surgical Apparel Organizer
          a.Holds a variety of protective apparel or other miscellaneous items in bulk and OR overalls/jumpsuits or gowns
          b.Hinged lid over two divided bulk compartments
          c.Keyholes for wall mounting
          d.Quartz Beige ABS Plastic and Clear PETG Plastic
          e.Made in the USA
          2.Application: Bulk & Sterile Procedure Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 12.38 inches (31.4 cm)
          b.H: 30.71 inches (78 cm)
          c.L: 6.50 inches (16.56 cm)
          d.W: 6.2 lbs (2.8 Kg)
 
          2.3FACE MASK DISPENSERS
 
          A.FB-037-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Earloop Style
          a.Holds one box of earloop style face masks
          b.Keyholes for wall mounting
          c.White Powder-Coated Steel
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 7.56 inches (19.2 cm)
          b.H: 4.25 inches (10,8 cm)
          c.L: 4.13 inches (10.5 cm)
          d.W: 0.65 lbs (0.3 Kg)
 
          B.FB-090-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Shield Style
          a.Holds one box of shield style face masks
          b.Keyholes for wall mounting
          c.White Powder-Coated Steel
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 9.06 inches (23.0 cm)
          b.H: 7.53 inches (19.1 cm)
          c.L: 4.06 inches (10.3 cm)
          d.W: 1.15 lbs (0.5 Kg)
 
          C.FB-091-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Tie Style
          a.Holds one box of tie style face masks
          b.Keyholes for wall mounting
          c.White Powder-Coated Steel
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 7.9 inches (20.1 cm)
          b.H: 7.7 inches (19.6 cm)
          c.L: 5 inches (12.7 cm)
          d.W: 1.2 lbs (0.5Kg)
 
          D.FM001-0212-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Surgical with Dividers
          a.Holds up to six boxes of face masks and/or face shields
          b.Optional 8.5 inches x 11 inches sign holders (MP-035) sold separately
          c.Keyholes for wall mounting or can sit on a shelf
          d.Quartz Beige ABS Plastic
          e.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 26.5 inches (67.3 cm)
          b.H: 12.75 inches (32.4 cm)
          c.L: 10.62 inches (27 cm)
          d.W: 8.45 lbs (3.8 Kg)
 
          E.FM002-0212-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Combo
          a.Holds one box of earloop style face masks, one box of shield style masks, and two boxes of N-95 flat style face masks
          b.Protection System - Compact Holds one box of earloop style face masks, one box of disposable isolation gowns, and two boxes of gloves
          c.Two-way keyholes for vertical or horizontal wall mounting
          d.Quartz Beige ABS Plastic
          e.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.63 inches (27 cm)
          b.H: 25.25 inches (64.1 cm)
          c.L: 5 inches (12.7 cm)
          d.W: 3.3 lbs (1.6 Kg)
 
          F.FM006-0111-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Shield
          a.Holds one box of shield style face masks
          b.Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 11.63 inches (29.5 cm)
          b.H: 7.4 inches (18.8 cm)
          c.L: 4.2 inches (10.9 cm)
          d.W: 0.93 lbs (0.4 Kg)
 
          G.FM100-0212-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Universal Boxed - Earloop
          a.Holds a variety of boxed earloop style face masks
          b.Keyholes for wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 8.25 inches (21 cm)
          b.H: 4.63 inches (11.5 cm)
          c.L: 5.75 inches (14.6 cm)
          d.W: 0.5 lbs (0.2 Kg)
 
          H.FM200-0212-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Universal Boxed - Faceshield
          a.Holds a variety of boxed shield style face masks
          b.Keyholes for wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 9.75 inches (24.8 cm)
          b.H: 8.63 inches (21.9 cm)
          c.L: 4.75 inches (12.1 cm)
          d.W: 1 lbs (0,5 Kg)
 
          I.FM300-0212-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser - Universal Boxed - Cone
          a.Holds a variety of boxed cone style face masks
          b.Keyholes for wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 6.75 inches (17.1 cm)
          b.H: 7.13 inches (18.1 cm)
          c.L: 5.75 inches (14.6 cm)
          d.W: 0.7 lbs (0,3 Kg)
 
          J.FM401-0111-DS: Face Masks Dispensers - 4 Inch Wall Protrusion Solutions.
          1.Description: Face Mask Dispenser - Bulk with Lid
          a.Holds one box of earloop face masks in lidded compartment
          b.4 inches depth meets guidelines set by ADA and CMS
          c.Keyholes for wall mounting
          d.Clear PETG Plastic
          e.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 8.25 inches (20.9 cm)
          b.H: 5.63 inches ( cm)
          c.L: 4 inches (10.6 cm)
          d.W: 0.8 lbs (0.4 Kg)
 
          K.FP-017-DS: Face Masks Dispensers.
          1.Description: Face Mask Dispenser- Cone - Bulk
          a.Holds cone style face masks in bulk
          b.Hinged lid Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          2.Application: Face Masks Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 6.7 inches (17.0 cm)
          b.H: 8.98 inches (22.8 cm)
          c.L: 6.04 inches (15.3 cm)
          d.W: 1.35 lbs (0.6 Kg)
 
          2.4GLOVE BOX DISPENSERS
 
          A.GB-001-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Single with Flexible Spring
          a.Holds one box of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.White Powder-Coated Steel
          d.Made in the USA.
          e.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.6 inches (14.2 cm)
          b.H: 9.96 inches (25.3 cm)
          c.L: 3.8 inches (9.7 cm)
          d.W: 1.35 lbs (0.6 Kg)
 
          B.GB-002-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Double
          a.Holds two boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.White Powder-Coated Steel
          d.4 Inch Wall Protrusion.
          e.Made in the USA.
          f.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.56 inches (268 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 1.6 lbs (0.7 Kg)
 
          C.GB-003-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Triple
          a.Holds three boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.White Powder-Coated Steel
          d.4 Inch Wall Protrusion
          e.Made in the USA
          f.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 15.81 inches (40.0 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 1.8 lbs (0.7 Kg)
 
          D.GB-059-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Quad
          a.Holds four boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.White Powder-Coated Steel
          d.4 Inch Wall Protrusion
          e.Made in the USA
          f.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.32 inches (56.7 cm)
          b.H: 9.99 inches (25.4 cm)
          c.L: 3.81 inches (0.7 cm)
          d.W: 2.65 lbs (1.2 Kg)
 
          E.GB-144-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Single with Flexible Spring - Cabinet Mount
          a.Holds one box of gloves
          b.Two screw holes for mounting inside a cabinet
          c.White Powder-Coated Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.6 inches (14.2 cm)
          b.H: 10 inches (25.4 cm)
          c.L: 3.8 inches (9.7 cm)
          d.W: 1.35 lbs (0.6 Kg)
 
          F.GL003-0413-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Triple with Dividers
          a.Holds three boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.White Powder-Coated Steel
          d.4 Inch Wall Protrusion
          e.Made in the USA
          f.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 15.87 inches (40.3 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 2.3 lbs (1.0 Kg)
 
          G.GL011-0613-DS: Glove Box Dispensers.
          1.Description: Glove Box Dispenser - Single Two eaches per pack
          a.Holds one box of gloves
          b.Slotted holes for vertical or horizontal wall mounting
          c.White Coated-Wire
          d.4 Inch Wall Protrusion
          e.Made in China
          f.ADA Compliant.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.67 inches (14.4 cm)
          b.H: 8.16 inches (20.7 cm)
          c.L: 3.75 inches (9.5 cm)
          d.W: 0.65 lbs (0.3 Kg)
 
          H.GL016-0111-DS: Glove Box Dispensers
          1.Glove Box Dispenser - Description: Extra Long - Single
          a.Holds one box of extended cuff gloves
          b.Keyholes for wall mounting
          c.Made of Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 5.45 inches ( cm)
          b.H: 16.1 inches ( cm)
          c.L: 2.95 inches ( cm)
          d.W: 0.8 lbs (0.4Kg)
 
          I.GL022-0613-DS: Glove Box Dispensers.
          1.Glove Box Dispenser - Description: Double Two eaches per pack
          a.Holds two boxes of gloves
          b.Slotted holes for vertical or horizontal wall mounting
          c.White Coated-Wire
          d.4 Inch Wall Protrusion
          e.Made in China
          f.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.97 inches (27.9 cm)
          b.H: 8.16 inches (20.7 cm)
          c.L: 3.75 inches (9.5 cm)
          d.W: 0.95 (0.4 Kg)
 
          J.GL030-0223-DS: Glove Box Dispensers.
          1.Description: Triple with Dividers
          a.Holds three boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Bowman Signature Series- Maple Fauxwood ABS Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 17 inches (43.2 cm)
          b.H: 10.13 inches (25.7 cm)
          c.L: 4 inches (10.6 cm)
          d.W: 1.4 lbs (0.6 Kg)
 
          K.GL030-0233-DS: Glove Box Dispensers.
          1.Description: Triple with Dividers
          a.Holds three boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Bowman Signature Series- Cherry Fauxwood ABS Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 17 inches (43.2 cm)
          b.H: 10.13 inches (26.7 cm)
          c.L: 4 inches (10.2 cm)
          d.W: 1.4 lbs (0.6 Kg)
 
          L.GL033-0613-DS: Glove Box Dispensers.
          1.Description: Triple Two eaches per pack
          a.Holds three boxes of gloves
          b.Slotted holes for vertical or horizontal wall mounting
          c.White Coated-Wire
          d.Made in China
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 16.32 inches (41.5 cm)
          b.H: 8.16 inches (20.7 cm)
          c.L: 3.75 inches (9.5 cm)
          d.W: 1.25 lbs (0.6 Kg)
 
          M.GL040-0111-DS: Glove Box Dispensers, 4 Inch Wall Protrusion.
          1.Description: Glove Box Dispenser - Quad with Dividers
          a.Holds four boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.63 inches (57.5 cm)
          b.H: 10.13 inches (25.7 cm)
          c.L: 4 inches (10.2 cm)
          d.W: 1.85 lbs (0.8 Kg)
 
          N.GL040-0212-DS: Glove Box Dispensers, 4 Inch Wall Protrusion.
          1.Description: Quad with Dividers
          a.Holds four boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.63 inches (57.5 cm)
          b.H: 10.13 inches (25.7 cm)
          c.L: 4 inches (10.2 cm)
          d.W: 1.85 lbs (0.8 Kg)
 
          O.GL040-0223-DS: Glove Box Dispensers, 4 Inch Wall Protrusion.
          1.Description: Quad with Dividers
          a.Holds four boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Bowman Signature Series- Maple Fauxwood ABS Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.63 inches (57.5 cm)
          b.H: 10.13 inches (25.7 cm)
          c.L: 4 inches (10.2 cm)
          d.W: 1.85 lbs (0.8 Kg)
 
          P.GL044-0613-DS: Glove Box Dispensers, 4 Inch Wall Protrusion.
          1.Description: Quad Two eaches per pack
          a.Holds four boxes of gloves
          b.Slotted holes for vertical or horizontal wall mounting
          c.White Coated-Wire
          d.Made in China
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 21.67 inches (55 cm)
          b.H: 8.16 inches (20.7 cm)
          c.L: 3.75 inches (9.5 cm)
          d.W: 1.55 lbs (0.7 Kg)
 
          Q.GL100-1214-DS: Glove Box Dispensers.
          1.Description: Single with Flexible Springs
          a.Holds one box of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Semi-Transparent, Injection Molded Polycarbonate Plastic
          d.Made in the USA.
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.84 inches (14.8 cm)
          b.H: 10.11 inches (25.7 cm)
          c.L: 4.22 inches (10.7 cm)
          d.W: 0.7 lbs (0.3 Kg)
 
          R.GL300-0212-DS: Glove Box Dispensers.
          1.Description: Triple with Dividers
          a.Holds three boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Quartz Beige Injection Molded ABS Plastic
          d.Made in the USA
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 17.08 inches (43.4 cm)
          b.H: 10.11 inches (25.7 cm)
          c.L: 4.22 inches (10.7 cm)
          d.W: 1.4 lbs (0.6 Kg)
 
          S.GL300-1214-DS: Glove Box Dispensers.
          1.Description: Triple with Dividers
          a.Holds three boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Semi-Transparent, Injection Molded Polycarbonate Plastic
          d.Made in the USA
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 17.08 inches (43.4 cm)
          b.H: 10.11 inches (25.7 cm)
          c.L: 4.22 inches (10.7 cm)
          d.W: 1.4 lbs (0.6 Kg)
 
          T.GP-013-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Single with Flexible Spring
          a.Holds one box of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.7 inches (14.5 cm)
          b.H: 9.85 inches (25.0 cm)
          c.L: 3.95 inches (10.0 cm)
          d.W: 0.7 lbs (0.3 Kg)
 
          U.GP-014-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Double
          a.Holds two boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.7 inches (27.2 cm)
          b.H: 10.1 inches (25.7 cm)
          c.L: 3.95 inches (10.0 cm)
          d.W: 0.85 lbs (0.3 Kg)
 
          V.GP-015-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Triple
          a.Holds three boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 15.95 inches (40.5 cm)
          b.H: 10.1 inches (25.7 cm)
          c.L: 3.95 inches (10.0 cm)
          d.W: 0.95 lbs (0.4 Kg)
 
          W.GP-061-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Quad
          a.Holds four boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.45 inches (57.0 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.88 inches (9.9 cm)
          d.W: 1.15 lbs (0.5 Kg)
 
          X.GP-073-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Triple - Narrow
          a.Holds three thin boxes of gloves, no greater than 2.75 inches
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 15.95 inches (40.0 cm)
          b.H: 10.1 inches (25.7 cm)
          c.L: 2.95 inches (7.5 cm)
          d.W: 0.85 lbs (0.4 Kg)
 
          Y.GP-310-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Single Unit
          a.Mounts vertically holds one box of gloves horizontally
          b.Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 11.2 inches (28.4 cm)
          b.H: 4.85 inches (12.3 cm)
          c.L: 3.7 inches (9.4 cm)
          d.W: 0.65 lbs (0.3 Kg)
 
          Z.GP-320-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Double Unit
          a.Mounts vertically and holds two boxes of gloves horizontally
          b.Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 11.2 inches (28.4 cm)
          b.H: 9.6 inches (24.4 cm)
          c.L: 3.7 inches (9.4 cm)
          d.W: 1.2 lbs (0.5 Kg)
 
          AA.GP-330-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Triple Unit
          a.Mounts vertically and holds three boxes of gloves horizontally
          b.Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 11.2 inches (28.4 cm)
          b.H: 14.35 inches (36.4 cm)
          c.L: 3.7 inches (9.4 cm)
          d.W: 1.65 lbs (0.7 Kg)
 
          AB.GP-340-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Quad Unit
          a.Mounts vertically and holds four boxes of gloves horizontally
          b.Keyholes for wall mounting
          c.Clear PETG Plastic
          d.Made in the USA
          e.ADA Compliant
          2.Overall Nominal Size/Weight:
          a.W: 11.2 inches (28.4 cm)
          b.H: 19.1 inches (48.5 cm)
          c.L: 3.7 inches (9.4 cm)
          d.W: 2.25 lbs (1.0 Kg)
 
          AC.GS-004-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Single with Flexible Spring
          a.Holds one box of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 5.6 inches (14.2 cm)
          b.H: 9.96 inches (25.3 cm)
          c.L: 3.8 inches (9.7 cm)
          d.W: 1.35 lbs (0.6 Kg)
 
          AD.GS-005-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Double
          a.Holds two boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.56 inches (26.8 cm)
          b.H: 10.04 inches (25.5 cm)
          c.L: 3.82 inches (9.7 cm)
          d.W: 1.4 lbs (0.6 Kg)
 
          AE.GS-006-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Triple
          a.Holds three boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 15.82 inches (40.2 cm)
          b.H: 10.04 inches (25.5 cm)
          c.L: 3.79 inches (9.6 cm)
          d.W: 1.8 lbs (0.8 Kg)
 
          AF.GS-060-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Quad
          a.Holds four boxes of gloves
          b.Three-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 22.32 inches (56.7 cm)
          b.H: 9.99 inches (25.4 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 2.35 lbs (1.1 Kg)
 
          AG.GS-109-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Triple - Space Saver
          a.Holds three boxes of gloves end to end
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 5.5 inches (14.0 cm)
          b.H: 30.04 inches (76.3 cm)
          c.L: 3.94 inches (10.0 cm)
          d.W: 3.55 lbs (1.6 Kg)
 
          AH.GS-122-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Double with Divider
          a.Holds two boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 10.59 inches (26.9 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 1.75 lbs (0.8 Kg)
 
          AI.GS-123-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description:
          2.Triple with Dividers
          a.Holds three boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          3.Application: Glove Box Dispensers
          4.Overall Nominal Size/Weight:
          a.W: 15.87 inches (40.3 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (9.7 cm)
          d.W: 2.25 lbs (1.0 Kg)
 
          AJ.GS-124-DS: Glove Box Dispensers. 4 Inch Wall Protrusion
          1.Description: Quad with Dividers
          a.Holds four boxes of gloves
          b.Two-way keyholes for vertical or horizontal wall mounting
          c.Stainless Steel
          d.Made in the USA
          e.ADA Compliant
          2.Application: Glove Box Dispensers
          3.Overall Nominal Size/Weight:
          a.W: 21.16 inches (53.7 cm)
          b.H: 10.03 inches (25.5 cm)
          c.L: 3.81 inches (0.7 cm)
          d.W: 2.4 lbs (1.1 Kg)
 
          2.5PROTECTION SYSTEMS
 
          A.CT030-0000-DS: Protection Systems.
          1.Description: PPE Cart II - Mobile Protection System
          a.Holds laundered, flat-pack, or boxed gowns, two boxes of earloop face masks or one box of face shields, three boxes of gloves and has dedicated storage areas for additional supplies
          b.Easy roll 3 inch castors with toe-locking brakes
          c.Steel doors with magnetic closures
          d.Process indicators visually identify donning.
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 26.85 inches (68.20 cm)
          b.H: 53.38 inches (135.58 cm)
          c.D: 16.67 inches (42.3 cm)
          d.W: 7.5 lbs (3.4 Kg)
 
          B.ED-097-DS: Protection Systems.
          1.Description: Infection Prevention System
          a.Holds one - two boxes of facial tissue or one box of gloves, one hand sanitizer bottle, and a variety of sizes of wet wipe canisters
          b.11 inch by 8.5 inch sign holder (MP-075) included with unit
          c.Keyholes for wall mounting, can sit on a counter, or mount to a floor stand
          d.Quartz Beige ABS Plastic and Clear PETG Plastic sign holder
          e.Made in the USA
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 15 inches (38.1 cm)
          b.H: 11.38 inches (28.9 cm)
          c.D: 5.75 inches (14.6 cm)
          d.W: 1.8 lbs (0.8 Kg)
 
          C.BD601-0012-DS: Protection Systems.
          1.Description:
          a.Includes Bowman: PS016-0212, MP-047
          b.Holder - Includes: RS005-0212, MP-075
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 23.38 inches (59.4 cm)
          b.H: 26.63 inches (67.6 cm)
          c.D: 5.38 inches (13.7 cm)
          d.W: 8.3 lbs (3.8 Kg)
 
          D.BD602-0012-DS: Protection Systems.
          1.Description: Protection System Isolation Kit
          a.Includes Hanger - Door - Standard (MB-600)
          b.Holder - Includes: Clip-On Sign Holder (MP-047)
          c.Made in the USA
          2.Application: Protection System
          3.Overall Nominal Size/Weight:
          a.W: 23.38 inches (59.4 cm)
          b.H: 36.51 inches (67.6 cm)
          c.D: 5.4 inches (13.7 cm)
          d.W: 9.3 lbs (3.8 Kg)
 
          E.FD-068-DS: Protection Systems.
          1.Description: Infection Prevention System
          a.Holds two boxes of gloves, one box of face masks, and one hand sanitizer bottle
          b.Keyholes for wall mounting, can sit on counter, or mount to a floor stand
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Protection Systems
          3.Overall Nominal Size/Weight:
          a.W: 18.5 inches (47 cm)
          b.H: 11.63 inches (29.6 cm)
          c.L: 4.5 inches (11.4 cm)
          d.W: 2.05 lbs (0.9 Kg)
 
          F.BD111-0012-DS: Cover Your Cough Kits & Hand Hygiene.
          1.Description: Includes Bowman: RS005-0512, KS010-0412, MP-075
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 22.25 inches (56.5 cm)
          b.H: 57.98 inches (147.3 cm)
          c.D: 18 inches (45.7 cm)
          d.W: 22 lbs (10 Kg)
 
          G.BD116-0012-DS: Cover Your Cough Kits & Hand Hygiene.
          1.Description: Includes Bowman: RS001-0223, KS010-0434, MP-075
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 18 inches (45.7 cm)
          b.H: 55.86 inches (141.9 cm)
          c.D: 18 inches (45.7 cm)
          d.W: 18.9 lbs (8.6 Kg)
 
          H.BD211-0012-DS: Cover Your Cough Kits & Hand Hygiene.
          1.Description: Includes Bowman: RS001-0212, MP-070
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 17.9 inches (45.5 cm)
          b.H: 22.30 inches (56.6 cm)
          c.D: 4.45 inches (11.3 cm)
          d.W: 3.3 lbs (1.5 Kg)
 
          I.BD216-0012-DS: Cover Your Cough Kits & Hand Hygiene.
          1.Description: Holder - Includes Bowman: RS005-0212, MP-075
          2.Application: Ambulatory and Primary Care.
          3.Overall Nominal Size/Weight:
          a.W: 22.25 inches (56.5 cm)
          b.H: 22.40 inches (56.9 cm)
          c.D: 5.0 inches (12.7 CM)
          d.W: 5.0 lbs (2.3 Kg)
 
          J.LD-007-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Keyholes for wall mounting or door hanger.
          b.Made of Quartz ABS Plastic
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 16-5/8 inches (42.2 cm)
          b.H: 25-1/4 inches (64.1 cm)
          c.D: 4-1/2 inches (11.4 cm)
          d.W: 3.85 lbs (1.7 Kg)
 
          K.LD-037-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Keyholes for wall mounting or door hanger.
          b.Made of Quartz ABS Plastic
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 23-1/2 inches W (59.7 cm)
          b.H: 20-13/16 inches (52.8 cm)
          c.D: 4-3/4 inches (12.1 cm)
          d.W: 5.60 lbs (2.5 Kg)
 
          L.LD-064-DS: Surface Mounted Protection Organizer
          1.Description: Protection System - 4 inches Deep
          a.Holds flat pack or launderable gowns, three boxes of gloves, face masks in bulk, and a variety of medical supplies in built-in caddy
          b.Keyholes for wall mounting, or cutout for use with wall or door hanger
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Protection System
          3.Overall Nominal Size/Weight:
          a.W: 16.75 inches (42.5 cm)
          b.H: 25.63 inches (65.1 cm)
          c.D: 4.00 inches (10.2 cm)
          d.W: 3.7 lbs (1.7 Kg)
 
          M.LD-070-DS: Protection Systems.
          1.Description: Protection System
          a.Holds flat pack or launderable gowns, three boxes of gloves, one box of earloop style face masks, and one box of face shields
          b.Keyholes for wall mounting, or cutout for use with wall or door hanger
          c.Quartz Beige ABS Plastic
          d.Made in the USA
          2.Application: Protection System
          3.Overall Nominal Size/Weight:
          a.W: 20.05 inches ( cm)
          b.H: 25.25 inches (64.1 cm)
          c.D: 4.75 inches (12.1 cm)
          d.W: 4.3 lbs (2.0 Kg)
 
          N.PS004-0212-DS: Protection Systems.
          1.Description: Protection System - Glove and Bag
          a.Holds three boxes of gloves and one roll of bags up to 9.50 inches long and 3.40inch Two-way keyholes for vertical or horizontal wall mounting
          b.Quartz Beige ABS Plastic
          c.Made in the USA
          2.Application: Protection System
          3.Overall Nominal Size/Weight:
          a.W: 10.1 inches (26.65 cm)
          b.H: 20.4 inches (51.8 cm)
          c.D: 3.95 inches (10 cm)
          d.W: 1.25 lbs (0.5 Kg)
 
          O.PS015-0212-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Keyholes for wall mounting or door hanger.
          b.Made of quartz ABS plastic.
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 25-1/8 inches (63.9 cm)
          b.H: 30-3/4 inches (78.1 cm)
          c.D: 4-3/4 inches (12.1 cm)
          d.W: 9.40 lbs (4.3kg)
 
          P.PS016-0212-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Keyholes for wall mounting or door hanger.
          b.Fits most standard surgical face masks, face shields and gowns.
          c.Made of quartz ABS plastic.
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 23.38 inches (59.4 cm)
          b.H: 26.63 inches (67.6 cm
          c.D: 4.75 inches (12.1 cm)
          d.W: 7.8 lbs (3.5 Kg)
 
          Q.PS016-0223-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Fits most standard surgical face masks, face shields and gowns
          b.Keyholes for wall mounting or door hanger.
          c.Made of Maple Fauxwood ABS plastic.
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 23.38 inches (59.4 cm)
          b.H: 26.63 inches (67.6 cm)
          c.D: 4.75 inches (12.1 cm)
          d.W: 7.8 lbs (3.5kg)
 
          R.PS016-0233-DS: Surface Mounted Protection Organizer
          1.Description:
          a.Fits most standard surgical face masks, face shields and gowns
          b.Keyholes for wall mounting or door hanger.
          c.Made of Cherry Fauxwood ABS plastic.
          2.Application: Surgical areas, interventional radiology, areas with a scrub sink.
          3.Overall Nominal Size/Weight:
          a.W: 23.38 inches (59.4 cm)
          b.H: 26.63 inches ( 67.6 cm)
          c.D: 4.75 inches (12.1 cm)
          d.W: 7.8 lbs (3.5kg)
 
          S.PS016-0300-DS: Protection Systems
          1.Description: Protection System
          a.Holds a variety of gowns, three boxes of gloves, one box of earloop face masks, one box of shield style face masks, and a variety of medical supplies in built-in storage area
          b.Keyholes for wall mounting, or cutout for use with wall or door hanger
          c.Stainless Steel
          d.Made in the USA.
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 22.75 inches (57.79 cm)
          b.H: 25.63 inches (65.1 cm)
          c.D: 4.52 inches (10.8 cm)
          d.W: 13.2 lbs (6.0 Kkg)
 
          T.PS412-0212-DS: Protection System - 4 Inch Wall Protrusion Solutions.
          1.Description: Quad Glove
          a.Holds a variety of gowns, four boxes of gloves, earloop face masks, and face shields.
          b.4 inch depth meets guidelines set by ADA and CMS Mask and gown boxes may be deeper than 4 inches; if so, remove from box to place in unit.
          c.Keyholes for wall mounting, or door hanger cut out for use with wall or door hanger.
          d.White Powder-Coated Steel
          2.Overall Nominal Size/Weight:
          a.W: 23.37 inches (59.36 cm)
          b.H: 26.62 inches (67.64 cm)
          c.D: 4 inches (10.16 CM)
          d.W: 7.1 lbs (3.2 Kg)
 
          U.PS426-0212-DS: Protection Systems. 4 Inch Wall Protrusion
          1.Description: Quad Glove
          a.Holds a variety of gowns, four boxes of gloves, earloop face masks, and face shields.
          b.4 inch depth meets guidelines set by ADA and CMS Mask and gown boxes may be deeper than 4 inches; if so, remove from box to place in unit.
          c.Keyholes for wall mounting, or door hanger cut out for use with wall or door hanger.
          d.White Powder-Coated Steel
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 15 inches (38.1 cm)
          b.H: 19.75 inches (50.17 cm)
          c.D: 4 inches (10.16 CM)
          d.W: 3 lbs (1.4 Kg)
 
          V.TB-003-DS: Specialty Dispensers Towel Dispenser. 4 Inch Wall Protrusion
          1.Description:
          a.Large Holds trifold C and Z towels
          b.Keyholes for wall mounting
          c.White Powder-Coated Steel
          d.Made in the USA.
          e.ADA Compliant.
          2.Application:
          3.Overall Nominal Size/Weight:
          a.W: 11.25 inches (28.58 cm)
          b.H: 15.25 inches (38.74 cm)
          c.D: 3.75 inches (9.5 cm)
          d.W: 3.8 lbs (1.7 Kg)
 
          W.RE101-0012-DS: Semi-Recessed PPE Dispensing System
          1.Description:
          a.Low profile, recessed depth 3.50 inches (89 mm).
          b.Keyless locking mechanism
          c.Screw holes in sides to mount to stud framing in wall
          d.Made of Quartz Beige Powder-Coated Steel
          2.Application: All patient care areas requiring personal protective equipment and isolation supplies.
          3.Overall Nominal Size/Weight:
          a.W: 24.36 inches (61.9 cm)
          b.H: 27.65 inches (70.2 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 22.4 lbs (10.1 Kg)
 
          X.RE201-0012-DS: Semi-Recessed Double Gown Dispensing System:
          1.Description:
          a.Low profile, recessed depth 3.50 inches (89 mm).
          b.Keyless locking mechanism
          c.Screw holes in sides to mount to stud framing in wall
          d.Made of Quartz Beige Powder-Coated Steel
          2.Application: All patient care areas requiring personal protective equipment and isolation supplies.
          3.Overall Nominal Size/Weight:
          a.W: 27.38 inches (69.5 cm)
          b.H: 33.33 inches (84.7 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 30.2 lbs (13.7 Kg)
 
          Y.RE202-0012-DS: Semi-Recessed Laundered Gown Dispensing System:
          1.Description:
          a.Low profile, recessed depth 3.50 inches (89 mm).
          b.Keyless locking mechanism
          c.Screw holes in sides to mount to stud framing in wall
          d.Made of Quartz Beige Powder-Coated Steel
          2.Application: All patient care areas requiring personal protective equipment and isolation supplies.
          3.Overall Nominal Size/Weight:
          a.W: 27.38 inches (69.5 cm)
          b.H: 33.33 inches (84.7 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 30.2 lbs (13.7 Kg)
 
          Z.RE301-0012-DS: Semi-Recessed, Triple Face Mask & Tissue Dispensing System:
          1.Description:
          a.Low profile, recessed depth 3.50 inches (89 mm).
          b.Keyless locking mechanism
          c.Screw holes in sides to mount to stud framing in wall
          d.Made of Quartz Beige Powder-Coated Steel
          2.Application:
          a.All primary care areas: clinic/exam rooms, radiology, labs, physical therapy, O.R. areas, environmental services
          b.Ports of entry: waiting rooms, lobbies, elevators
          c.Medical offices or clinics
          3.Overall Nominal Size/Weight:
          a.W: 12.34 inches (31.3 cm)
          b.H: 18.83 inches (47.8 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 9.4 lbs (4.2 Kg)
 
          AA.RE302-0012-DS: Semi-Recessed Face Mask & Tissue Dispensing System:
          1.Description:
          a.Holds two boxes of face masks and one box of facial tissues or gloves.
          b.Low profile.
          c.Keyless locking mechanism.
          d.Screw holes in sides to mount to stud framing in wall.
          e.Quartz Beige Powder-Coated Steel.
          f.Made in the USA
          2.Application:
          a.All primary care areas: clinic/exam rooms, radiology, labs, physical therapy, O.R. areas, environmental services
          b.Ports of entry: waiting rooms, lobbies, elevators
          c.Medical offices or clinics
          3.Overall Nominal Size/Weight:
          a.W: 12.34 inches (31.3 cm)
          b.H: 18.83 inches (47.8 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 9.4 lbs (4.2 Kg)
 
          AB.RE304-0012-DS: Semi-Recessed Hand Sanitizer Dispenser System:
          1.Description: Hand Sanitizer Dispenser
          a.Holds one hand sanitizer dispenser without installed drip tray.
          b.Low profile, recessed depth 3.50 inches (89 mm).
          c.Screw holes in sides to mount to stud framing in wall
          d.Made of Quartz Beige Powder-Coated Steel
          2.Application:
          a.All primary care areas: clinic/exam rooms, radiology, labs, physical therapy, O.R. areas, environmental services
          b.Ports of entry: waiting rooms, lobbies, elevators
          c.Medical offices or clinics
          3.Overall Nominal Size/Weight:
          a.W: 12.35 inches (31.4 cm)
          b.H: 18.85 inches (47.9 cm
          c.D: 4.22 inches (10.7 cm)
          d.W: 9.0 lbs (4.1 Kg)
 
          AC.RE401-0012-DS: Semi-Recessed Face Mask & Tissue Dispenser System:
          1.Description: Semi-Recessed Earloop and Triple Glove Dispenser.
          a.Holds one box of earloop face masks and three boxes of gloves.
          b.Low profile.
          c.Keyless locking mechanism.
          d.Screw holes in sides to mount to stud framing in wall.
          e.Quartz Beige Powder-Coated Steel.
          f.Made in the USA
          2.Application:
          a.All primary care areas: clinic/exam rooms, radiology, labs, physical therapy, O.R. areas, environmental services
          b.Ports of entry: waiting rooms, lobbies, elevators
          c.Medical offices or clinics
          3.Overall Nominal Size/Weight:
          a.W: 12.34 inches (31.3 cm)
          b.H: 24.48 inches (62.2 cm)
          c.D: 4.77 inches (12.1 cm)
          d.W: 11.8 lbs (5.3 Kg)
 
          AD.RE404-0012-DS: Semi-Recessed Glove Box Dispenser - Quad System:
          1.Description: Quad Holds four boxes of gloves Low profile Keyless locking mechanism Screw holes in sides to mount to stud framing in wall Quartz Beige Powder-Coated Steel Made in the USA
          2.Application:
          a.All primary care areas: clinic/exam rooms, radiology, labs, physical therapy, O.R. areas, environmental services
          b.Ports of entry: waiting rooms, lobbies, elevators
          c.Medical offices or clinics
          3.Overall Nominal Size/Weight:
          a.W: 12.34 inches (31.3 cm)
          b.H: 24.48 inches (62.2 cm)
          c.D: 4.77 inches D (12.1 cm)
          d.W: 11.8 lbs (5.3 Kg)
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install products in strict compliance with manufacturer's written instructions and recommendations, including the following:
          1.Verify blocking has been installed properly.
          2.Verify location does not interfere with door swings or use of fixtures.
          3.Comply with manufacturer's recommendations for backing and proper support.
          4.Use fasteners and anchors suitable for substrate and project conditions.
          5.Install units rigid, straight, plumb, and level, in accordance with manufacturer's installation instructions and approved shop drawings.
          6.Conceal evidence of drilling, cutting, and fitting to room finish.
          7.Test for proper operation
 
          3.4CLEANING AND PROTECTION
 
          A.Clean exposed surfaces of compartments, hardware, and fittings using methods acceptable to the manufacturer.
 
          B.Protect installed products until completion of project.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION