Download SECTION 12 21 00 ENCAPSULATED BLINDS FOR DOUBLE OR TRIPLE-GLAZED WINDOWS for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 12 21 00
ENCAPSULATED BLINDS FOR DOUBLE OR TRIPLE-GLAZED WINDOWS
 
 
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** INTIGRAL, Inc.; blinds for double or triple glazed windows.
This section is based on the products of INTIGRAL, Inc., which is located at:
7850 Northfield Rd.
Walton Hills, OH 44146
Tel: 440-439-0980
Fax: 440-786-1099
Email: request info (sales@intigral.com)
Web: www.intigral.com
[ Click Here ] for additional information.
We are innovating, integrating, insulating glass. It's what we have done since 1987. It's what we love. It's who we are.
At INTIGRAL, we are a company of innovation with a deliberate pursuit of excellence. We are focused on bringing the best in quality and innovation for insulating glass units and everything of value that we can place between the glass.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Encapsulated Blinds: Venetian, pleated and roller.
1.
Cord, wand, knob or external motor-operated external magnetic device. (System type C)
2.
Motorized battery-operated with optional solar panel. (System type W)
3.
Manual operation by sliding magnetic handle. (System type S)
4.
Manual bottom control tilt-only venetian blind. (System type B)
5.
Internal motor control system. (System type M)
6.
Manual knob control tilt-only venetian blind (System type P)
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 08 54 13 - Fiberglass Windows.
B.
Section 08 83 13 - Mirrored Glass Glazing.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
European Standards:
1.
IFT VE 07/2 - Glass with integrated sun protection.
2.
EN 14201 - Blinds and shutters. Resistance to repeated operations (mechanical endurance). Methods of testing.
3.
EN 13120 - blinds. Performance requirements including safety.
4.
EN 16433 - blinds. Protection from strangulation hazards. Test methods.
5.
EN 16434 - blinds. Protection from strangulation hazards. Requirements and test methods for safety devices.
1.4
SUBMITTALS
A.
Submit under provisions of Section 01 33 13 - Certificates
B.
Product Data: Manufacturer's data sheets on each product specified, including:
1.
Preparation instructions and recommendations.
2.
Installation and maintenance instructions.
3.
Styles, material descriptions, dimensions of individual components, profiles, features, finishes and operating instructions.
4.
Storage and handling requirements and recommendations.
5.
Mounting details and installation methods.
 
** NOTE TO SPECIFIER ** Delete the following paragraph for manual operation shades.
 
6.
Typical wiring diagrams including integration of motor controllers with building management system, audiovisual and lighting control systems as applicable.
 
** NOTE TO SPECIFIER ** Include the following paragraph for projects with complex requirements for window treatment. Delete if not required.
 
C.
Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
D.
Verification Samples: For each finish product specified submit one complete blind assembly demonstrating compliance with specified requirements. Shade fabric sample and/or aluminum finish sample as selected, representing actual product, color, and patterns shall be included in the sample. Mark face of insulating glass unit to indicate interior faces.
E.
Maintenance Data: Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
F.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.5
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Obtain venetian, pleated or roller shades through one source from a single manufacturer with a minimum of ten years experience in manufacturing products comparable to those specified in this section.
B.
Fabrics: NFPA Flame-Test: Passes NFPA 701. Materials tested shall be identical to products proposed for use.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up of one of each type roller shade assembly specified for evaluation of mounting, appearance and accessories.
1.
Locate mock-up in window(s) designated by Architect.
2.
Do not proceed with remaining work until mock-up is accepted by Architect.
3.
Remodel mock-up until satisfactory results are obtained.
1.6
DELIVERY, STORAGE, AND HANDLING
A.
Deliver products in manufacturer's original, unopened, undamaged containers with labels intact.
B.
Store products in manufacturer's unopened packaging until ready for installation.
1.7
SEQUENCING
A.
Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
B.
Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
1.9
WARRANTY
A.
Blinds: Provide manufacturer's standard 5-year limited warranty.
 
** NOTE TO SPECIFIER ** Delete the following paragraph if electric operation not required.
 
B.
Motors and Controls: Provide manufacturer's standard 2-year limited warranty.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: INTIGRAL, Inc., which is located at: 7850 Northfield Rd.; Walton Hills, OH 44146; Tel: 440-439-0980; Fax: 440-786-1099; Email: request info (sales@intigral.com); Web: www.intigral.com
B.
Acceptable Fabricator: Intigral maintains a list of certified fabricators for insulating glass units with ScreenLine Integrated Blind Systems manufactured by Intigral. The certified fabricator list may be obtained by contacting Intigral Incorporated at the address above.
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
C.
Substitutions: Not permitted.
D.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
2.2
ENCAPSULATED BLINDS
A.
Performance Requirements: Blinds meet requirements set forth in the following referenced industry standards.
1.
IFT VE 07/2 - Glass with integrated sun protection.
2.
EN 14201 - Blinds and shutters. Resistance to repeated operations (mechanical endurance). Methods of testing.
3.
EN 13120 - blinds. Performance requirements including safety.
4.
EN 16433 - blinds. Protection from strangulation hazards. Test methods.
5.
EN 16434 - blinds. Protection from strangulation hazards. Requirements and test methods for safety devices.
B.
Basis of Design: ScreenLine Integrated Blind Systems as manufactured by Intigral Incorporated.
1.
Manual or motor operated system with raising and tilting function for blinds encapsulated within a double-glazed unit. The movement of the blind does not compromise the insulating properties of the double-glazed unit.
 
** NOTE TO SPECIFIER ** Delete system type paragraphs not required.
 
2.
System Type C: Cord-operated external Magnetic device. Utilizes force produced by two coupled rotational magnetic devices.
a.
Magnetic Device: Located inside the blind head rail within the cavity.
 
** NOTE TO SPECIFIER ** Delete either manual or electrical operation subparagraph.
 
b.
Manual Operation: Cord loop, knob or wand operated external magnetic device applied to the external glass surface. Cord loop is used to raise and lower (and tilt, in venetian models) the blind.
c.
Electric Operation: An external 24V-dc brushless motor replaces the cord loop operated external magnetic device.
 
** NOTE TO SPECIFIER ** Delete paragraph if not required. "C" systems may be incorporated into triple glazed units using a transmission device located between the middle pane and second cavity. Contact manufacturer for more detailed information.
 
d.
Triple Glazing Applications: Magnetic transmission device.
e.
Color: As determined by the Architect from manufacturer's selection.
 
** NOTE TO SPECIFIER ** Delete venetian blinds paragraph if not required.
 
f.
Venetian Blinds: Tilting, raising and lowering, by cord, wand, knob or 24V-dc external operator.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20C:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: 37.7 sq ft (3.5 sq m).
c)
Width: 12 to 79 inch (300 to 2000 mm).
d)
Height: 12 to 102 inch (300 to 2600 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22C:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: 37.7 sq ft (3.5 sq m).
c)
Width: 11.81 to 78.74 inch (300 to 2000 mm).
d)
Height: 12 to 102 inch (300 to 2600 mm) .
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 64.6 sq ft (6 sq m).
c)
Width: 12 to 118 inch (300 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 64.6 sq ft (6 sq m).
c)
Width: 14 to 118 inch (340 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 64.6 sq ft (6 sq m).
c)
Width: 12 to 118 inch (300 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated blinds paragraph if not required.
 
g.
Pleated Blinds: Tilting, raising and lowering, by cord, wand, knob or 24V-dc external operator.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20C:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: 40.4 sq ft (3.75 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22C:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: 40.4 sq ft (3.75 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 59.2 sq ft (5.5 sq m)
c)
Width: 12 to 78 inch (300 to 2.200 mm)
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 59.2 sq ft (5.5 sq m).
c)
Width: 13 to 59 inch (340 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 59.2sq ft (5.5 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated black-out blinds paragraph if not required.
h.Pleated, Black-Out Blinds: Tilting, raising and lowering, by cord, wand, knob or 24V-dc external operator.
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
6)
Model SL27C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 70.0 sq ft (6.5 sq m).
c)
Width: 12 to 98 inch (300 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
7)
Model SL29C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 70 sq ft (6.5 sq m).
c)
Width: 13 to 98 inch (340 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
8)
Model SL32C:
a)
Glass Thickness: 0.118 to 0.512 inch (3 to 13 mm).
b)
Area, Maximum: 70.0 sq ft (6.5 sq m).
c)
Width: 12 to 98 inch (300 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete roller blinds paragraph if not required.
 
h.
Roller Blinds: Raising and lowering, by cord, wand, knob or 24V-dc external operator.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models.
 
1)
Model SL27C:
a)
Glass Thickness: 0.118 to 0.472 inch (4 to 12 mm).
b)
Area, Maximum: 27.1 sq ft (2.52 sq m).
c)
Width: 12 to 47 inch (300 to 1200 mm)
d)
Height: 12 inch (300 mm) minimum. Maximum height dependent on fabric chosen.
 
** NOTE TO SPECIFIER ** Delete fabric options not required.
 
e)
Fabric: Transparent.
f)
Fabric: Semi-transparent.
g)
Fabric: Opaque
h)
Cavity: 1.063 inch (27 mm).
3.
System Type W: Motorized battery-operated with optional solar panel. Raising, lowering and tilting the blind is carried out via a swipe control device (battery module) that is attached to the window frame or glass surface.
 
** NOTE TO SPECIFIER ** Delete type not required.
 
a.
Battery Module Charge: Micro-USB connector.
b.
Battery Module Charge: External solar panel.
 
** NOTE TO SPECIFIER ** Radio receiver and remote control are optional. Delete if not required.
 
c.
Optional Radio Receiver: Allows blinds to be activated by a 99-channel radio remote control transmitter.
d.
Color: As determined by the Architect from manufacturer's selection.
 
** NOTE TO SPECIFIER ** Delete venetian blinds paragraph if not required.
 
e.
Venetian Blinds: Tilting, raising and lowering, 3,6V-dc motor incorporated within the head rail.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required
 
1)
Model SL20W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 12 to 78 inch (300 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 12 to 78 inch (300 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 13 to 118 (320 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 14 to 118 (340 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 13 to 118 (320 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated blinds paragraph if not required.
 
f.
Pleated Blinds: Raising and lowering, 3,6V-dc motor incorporated within the head rail.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 37.7 sq ft (3.5 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22W:
a)
Glass Thickness: N.A.
b)
Area, Maximum 37.7 sq ft (3.5 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43 sq ft (4 sq m).
c)
Width: 16 to 59 inch (390 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29W
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43 sq ft (4 sq m).
c)
Width: 16 to 59 inch (390 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1sq ft (4 sq m).
c)
Width: 16 to 59 inch (390 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated, black-out blinds paragraph if not required.
 
g.
Pleated, Black-Out Blinds: Raising and lowering, 3,6-Vdc motor incorporated within the head rail.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL27W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 16 to 98 inch (390 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
2)
Model SL29W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 16 to 98 inch (400 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
3)
Model SL32W:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 16 to 98 inch (390 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
4.
System Type S: Manual operation by sliding magnetic handle.
a.
Blind is raised, lowered, and tilted by means of a magnetic slider, placed on the right or left-hand edge of the glass
1)
The blinds are raised and lowered by moving the slider up or down and is tilted by slightly lifting or lowering the same slider.
b.
Color: As determined by the Architect from manufacturer's selection.
 
** NOTE TO SPECIFIER ** Delete venetian blinds paragraph if not required.
 
c.
Venetian Blinds: Tilting, raising and lowering.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models.
 
1)
Model SL20S:
a)
Glass Thickness: 0.118 to 0.251 inch (3 to 6.38 mm).
b)
Area, Maximum: 21.5 sq ft (2 sq m).
c)
Width: 11 to 59 inch (280 to 1500 mm).
d)
Height: 20 to 86 inch (550 2200 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
 
** NOTE TO SPECIFIER ** Delete pleated blinds paragraph if not required.
 
d.
Pleated Blinds: Raising and lowering through a magnetic slider positioned in the middle of the glass.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete model not required.
 
1)
Model SL20S:
a)
Glass Thickness: 0.118 to 0.251 inch (3 to 6.38 mm).
b)
Area, Maximum: 19.4 sq ft (1.8 sq m).
c)
Width: 8 to 47 inch (200 to 1200 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22S:
a)
Glass Thickness: 0.118 to 0.251 inch (3 to 6.38 mm).
b)
Area, Maximum: 19.4 sq ft (1.8 sq m).
c)
Width: 8 to 47 inch (200 to 1200 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.866 inch (22 mm).
5.
System Type P: Manual knob control tilt-only venetian blind operated by an external knob. The only visible control is the external knob fixed to the window frame.
a.
The corner key containing a rotational magnet is connected to the external knob by a flexible drive cable located within the glazing cavity of the window frame.
b.
Color: As determined by the Architect from manufacturer's selection.
c.
Venetian Blinds: Tilting only.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20P:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 25.8 sq ft (2.4 sq m).
c)
Width: 8 to 78 inch (190 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22P:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 25.8 sq ft (2.4 sq m).
c)
Width: 8 to 78 inch (190 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL24P:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 37.7 sq ft (3.5 sq m).
c)
Width: 8 to 118 inch (190 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 0.944 inch(24 mm).
6.
System Type B: Manual bottom control tilt-only venetian blind. The external magnetic device is placed on the glass in the lower side of the blind.
a.
Motion is transmitted via two gears located in the top and bottom corner keys of the blind, which are connected to each other by means of a shaft that is completely concealed inside the spacer bar.
b.
Color: As determined by the Architect from manufacturer's selection.
c.
Venetian Blinds: Tilting only.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20B:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: For 4 -10 mm glass thickness 32 ft2 (3m2)
c)
Width: 9.84 to 78.74 inch (250 to 2000 mm).
d)
Height: 11.81 to 98.42 inch (300 to 2500 mm).
1)
Feasibility notes
a)
With width from 10 to 12 inches (250 to 300mm) max height 51 inches (1300mm)
b)
With width greater than 12 to 13.75 inches (301 to 350mm) max height 70 inches (1800mm)
c)
With width greater than 13.75 to 78 inches (351 to 2000mm) max height 98 inches (2500mm)
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22B:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: For 4 -10 mm glass thickness 32 ft2 (3m2)
c)
Width: 9.84 to 78.74 inch (250 to 2000 mm).
d)
Height: 11.81 to 98.42 inch (300 to 2500 mm).
1)
Feasibility notes
a)
With width from 10 to 12 inches (250 to 300mm) max height 51 inches (1300mm)
b)
With width greater than 12 to 13.75 inches (301 to 350mm) max height 70" (1800mm)
c)
With width greater than 13.75 to 78 inches (351 to 2000mm) max height 98 inches (2500mm)
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27B:
a)
Glass Thickness: 0.118 to 0.394 inch (3 to 10 mm).
b)
Area, Maximum: For 4 - 13mm glass thickness 37 ft2 (3.5m2)
c)
Width: 11.81 to 98.42 inch (300 to 2500 mm).
d)
Height: 11.81 to 98.42 inch (300 to 2500 mm)
1)
Feasibility notes
a)
With width from 12 to 13.75" (300 to 349mm) max height 78" (20000mm)
b)
With width greater than 13.75 to 98" (350 to 2500mm) max height 98" (2500mm)
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.063 inch (27 mm).
7.
System Type M: motor control system operated by a 24-Vdc brushless motor incorporated within the head rail.
a.
Certified by the German Institute IFT Rosenheim for Endurance Test exceeding 200,000 complete cycles (VE 07/2 standard).
b.
Color: As determined by the Architect from manufacturer's selection.
 
** NOTE TO SPECIFIER ** Delete venetian blinds paragraph if not required.
 
c.
Venetian Blinds: Tilting, raising and lowering, 24-Vdc brushless motor incorporated within the head rail.
 
`** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 12 to 78 inch (300 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.1 sq ft (4 sq m).
c)
Width: 12 to 78 inch (300 to 2000 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.492 inch (12.5 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 56.5 sq ft (5.25 sq m).
c)
Width: 13 to 118 inch (320 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 56.5 sq ft (5.25 sq m).
c)
Width: 14 to 118 (340 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 56.5 sq ft (5.25 sq m).
c)
Width: 113 to 118 inch (320 to 3000 mm).
d)
Height: 12 to 118 inch (300 to 3000 mm).
e)
Slats: 0.630 inch (16 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated blinds paragraph if not required.
 
d.
Pleated Blinds: Tilting, raising and lowering, 24-Vdc brushless motor incorporated within the head rail.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL20M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.0 sq ft (4 sq m).
c)
Width: 11.81 to 59.06 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.787 inch (20 mm).
2)
Model SL22M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.0 sq ft (4 sq m).
c)
Width: 12 to 59 inch (300 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.551 inch (14 mm).
f)
Cavity: 0.866 inch (22 mm).
3)
Model SL27M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 43.0sq ft (4 sq m).
c)
Width: 16 to 86 inch (390 to 2200 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
4)
Model SL29M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 59.2 sq ft (5.5 sq m).
c)
Width: 16 to 86 inch (390 to 2200 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
5)
Model SL32M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 40.3 sq ft (3.75 sq m).
c)
Width: 169 to 59 inch (390 to 1500 mm).
d)
Height: max height according to fabric type. (See attachment 1)
e)
Pleats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete pleated black-out blinds paragraph if not required.
 
e.
Pleated Black-Out Blinds: Raising and lowering, 24-Vdc brushless motor incorporated within the head rail.
 
** NOTE TO SPECIFIER ** For specific width and height feasibility details for all listed Models go to https://www.arcat.com/catalogs/intigtral/intigtral.html Listed width and height numbers are end points for the models. Delete models not required.
 
1)
Model SL27M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 62.4 sq ft (5.8 sq m).
c)
Width: 16 to 98 inch (390 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.787 inch (20 mm).
f)
Cavity: 1.063 inch (27 mm).
2)
Model SL29M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 62.4 sq ft (5.8 sq m).
c)
Width: 16 to 98 inch (400 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.787 inch (20 mm).
f)
Cavity: 1.142 inch (29 mm).
3)
Model SL32M:
a)
Glass Thickness: N.A.
b)
Area, Maximum: 62.4 sq ft (5.8 sq m).
c)
Width: 16 to 98 inch (390 to 2500 mm).
d)
Height: 12 to 98 inch (300 to 2500 mm).
e)
Slats: 0.787 inch (20 mm).
f)
Cavity: 1.260 inch (32 mm).
 
** NOTE TO SPECIFIER ** Delete options not required.
 
8.
Options:
a.
Radio remote control; 99 channel.
b.
Muntins: 3/16 x 0.610 inch (4.76 x 15.49 mm) Flat Colonial Muntin Triple Pane IGU.
c.
V-Groove: 3/4 inch (19 mm).
 
** NOTE TO SPECIFIER ** Delete glazing options not required.
 
d.
Glazing: Guardian.
1)
7036 (Inside) (S2).
2)
IS20 (S4 (Dual pane) (S6 (Triple Pane).
e.
Glazing: Surface 4 or 6 Low Emissivity.
f.
Glazing: Bronze.
g.
Glazing: Grey.
h.
Glazing: Satin Etch.
i.
Glazing: Laminated Glass 030.
j.
Glazing: Laminated Glass 060.
k.
Glazing: Laminated Glass 090.
 
** NOTE TO SPECIFIER ** Delete color for venetian blinds paragraph if not required.
 
9.
Color: Venetian blinds.
 
** NOTE TO SPECIFIER ** Delete color options not required.
 
a.
Color: As determined by the Architect from manufacturer's selection.
b.
Color: White.
c.
Color: Pale yellow.
d.
Color: Beige.
e.
Color: Pale green.
f.
Color: Pale blue.
g.
Color: Cream.
h.
Color: Pale grey.
i.
Color: Bright silver.
j.
Color: Sliver.
 
** NOTE TO SPECIFIER ** Delete color for pleated blinds paragraph if not required
 
10.
Color, Pleated blinds.
 
** NOTE TO SPECIFIER ** Delete color option not required.
 
a.
Color: White.
 
** NOTE TO SPECIFIER ** Delete either or both of the following options
 
1)
Opaque.
2)
Blackout: White/White or White/Cream
b.
Color: Cream.
 
** NOTE TO SPECIFIER ** Delete either or both of the following options
 
1)
Opaque.
2)
Blackout: White/White or White/Cream
 
** NOTE TO SPECIFIER ** Delete color for roller blinds paragraph if not required
 
11.
Color, Roller Blinds: As determined by the Architect from manufacturer's selection.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Do not begin installation until substrates have been properly prepared.
B.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
C.
Verify rough openings are of sufficient size to receive window units and complies with manufacturer's requirements for opening clearances.
3.2
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
3.3
TESTING AND DEMONSTRATION
A.
Test window blinds to verify that operating mechanisms, and other operating components are functional. Correct deficiencies.
 
** NOTE TO SPECIFIER ** Include the following paragraph for motorized shades. Delete if not applicable.
 
B.
Test motorized blinds to verify that controls, and interface to other building systems, and other operating components are functional. Correct deficiencies.
 
** NOTE TO SPECIFIER ** Include the following paragraph for black-out blinds shades. Delete if not applicable.
 
C.
Demonstrate operation of shades to Owner's designated representatives.
3.4
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.5
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below to suit project requirements. Identify products by name on the Drawings or alternately use this paragraph to define the location of each type of encapsulated blind to be used. Delete if not required.
 
A.
Refer to Drawings for systems type, blind types, window sizes, and locations.
END OF SECTION
 
A.
ATTACHMENT 1 - PLEATED BLINDS MAXIMUM HEIGHT CHARTBLACKOUTPLISSE'PLEAT 20 MMPLEAT 50 MM PLEATED 14 MMPLEAT 22 MMSTD816/316812/312875/879/976VANITY141102" (2600mm)118" (3000mm)118" (3000mm)118" (3000mm)118" (3000mm)118" (3000mm)118" (3000mm)98" (2500mm)118" (3000mm)