| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Elite Pro Shading, which is located at: 1 Applewood Crescent Unit 1 Concord, ON, Canada L4K 4K1 Toll Free Tel: 800-387-3566 Tel: 905-660-0049 Fax: 800-665-3672 Email: request info Web: https://www.eliteproshading.com [ Click Here ] for additional information. Elite Pro was born out of 50+ years of shade and blind manufacturing experience. Today our "Pro" division is one of Canadas leading sources of commercial interior sun control products. Consistently at the forefront of design, interior fashion, and innovation, our mission is to bring inspiration and excellence to every project. Our approach is hands-on from initial consultation to management and project completion. Browse through our diverse and unique range of fabrics, hardware, & motorization collections to discover the best shading solution for your next project. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Roller Shades: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Open roll. (Z125) (Z-150) (Z-175) (Z-200) | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Twin open roll. (AZ-150) (Z-200) | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Fascia. (Z-300) (Z-400) (Z-550) (Z-RS) | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Twin fascia. (Z-550) (Z-700) | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Twin slim fascia. (Z-550) (Z-700) | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Cassette. (S-300) (S-325) (Z-RS) | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Single shade. (V-80) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Twin shade cassette. (V-90) | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Horizontal blinds. (Elite M-25 1 inch) (Elite Select 1 inch) (Elite 2 inch) | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Vertical blinds. (Elite Vertical Blinds) | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 06 10 00 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 07 90 00 - Joint Protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 09 51 23 - Acoustical Tile Ceilings. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 11 52 13.50 - Surface Mounted Fixed Projection Screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Section 11 52 13.50 - Surface Mounted Fixed Projection Screens. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Division 16 - Electrical: Electrical supply, conduit, and wiring for motorized window shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verification Samples: Two representative units of each type, size, pattern and colour. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum 25 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer's standard limited warranty unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Elite Pro Shading, which is located at: 1 Applewood Crescent Unit 1; Concord, ON, Canada L4K 4K1; Toll Free Tel: 800-387-3566; Tel: 905-660-0049; Fax: 800-665-3672; Email: request info; Web: https://www.eliteproshading.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | ROLLER SHADES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Z-100 / 200 Open Roll Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Z-125 Open Roll: Comprised of the basic hardware components for roller shades. Designed for small to medium sized windows in tight spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 2.39 x 1.81 inches (61 x 46 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Z-150 Open Roll: Comprised of the basic hardware components for roller shades. Designed for medium sized windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 2.25 x 2.80 inches (57 x 71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Z-175 Open Roll: Comprised of the basic hardware components for roller shades. Designed for larger sized windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 2.6 x 3.13 inches (65 x 79 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Z-200 Open Roll: Comprised of the basic hardware components for roller shades. Designed for larger sized windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 3.13 x 4.00 inches (79 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Z-150 Twin Open Roll: Accommodates two roller shades of different opacities in one bracket set. Designed for medium sized windows. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 4.76 x 4.76 inches (57 x 71 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Z-200 Twin Open Roll: Accommodates two roller shades of different opacities in one bracket set. Can also hold one large central roller shade. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | End Brackets (HxD): 4.57 x 7.5 inches (116 x 190 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | End Caps: ________ | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Basis of Design: Z-300 / 400 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Z-300 Fascia. Designed for roller shades both small and large. Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 3.09 x 3.09 inch (786 x 78 mm) high. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Style: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Style: Curved. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Back cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Z-400 Fascia. Designed for roller shades both small and large. Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 4.09 x 4.09 inch (103 x 103 mm) high. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Style: Square. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Style: Curved. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Back cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Basis of Design: Z-550 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Z-550 Fascia. Designed for large and medium sized roller shades Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 5.50 x 5.50 inch (139 x 139 mm) square. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Back cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Z-550 Twin Fascia. Accommodates two shades of different opacities in one set of brackets. Designed for large and medium sized roller shades Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 5.50 x 5.50 inch (139 x 139 mm) square. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Rolls: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Linked shades. Intermediate bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Back cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Z-550 Twin Slim Fascia. Accommodates two shades of different opacities in one set of brackets. Designed for smaller and narrower roller shade applications. Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 5.50 x 4.00 inch (139 x 102 mm) square. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Rolls: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Reverse roll. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Linked shades. Intermediate bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Back cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Basis of Design: Z-700 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Z-700 Twin Fascia. Accommodates two shades of different opacities in one set of brackets. Designed for large and medium sized roller shades Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 7.30 x 6.50 inch (185 x 165 mm) square. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Rolls: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Ceiling pocket. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Linked shades. Intermediate bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Z-700 Twin Slim Fascia. Accommodates two shades of different opacities in one set of brackets. Designed for large motorized or manually operated roller shades Fascia cover conceals fabric rolls and brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Fascia Cover (HxD): 7.40 x 5.60 inch (188 x 142 mm) square. Material: Aluminum. Removeable for shade maintenance without shade removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Rolls: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | End Brackets (HxD): ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Roller Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Linked shades. Intermediate bracket. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Basis of Design: S-Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | S-300 Cassette. Fully assembled shading system. Enclosed with a curved aluminum cassette profile. For small to medium sized shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 2.875 x 3.125 inch (73 x 79 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Mounting Brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Matching fabric insert. Runs width of cassette. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Fabric insert: Matches shade. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | S-325 Cassette. Fully assembled shading system. Enclosed with a curved aluminum cassette profile. For medium to large sized shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 3.125 x 3.875 inch (79 x 98 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Mounting Brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Matching fabric insert. Runs width of cassette. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Fabric insert: Matches shade. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Basis of Design: Z-RS-Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Z-RS Cassette. Fully assembled shading system. Enclosed with a square aluminum cassette profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 4 x 3 inch (102 x 76 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Mounting Brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Z-RS Fascia. Modular and durable shading system. Enclosed with a 4 inch ( 102 mm) high fascia cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 4 x 3 inch (102 x 76 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Mounting Brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Fabric leveling. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Basis of Design: V-80 Single Shade Cassette. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | V-80 Single Shade Cassette. Fully assembled shading system. Enclosed with a rectangular aluminum cassette profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 3.50 x 3.125 inch (88 x 80 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Linked shades. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
12) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Basis of Design: V-90 Twin Shade Cassette. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | V-90 Twin Shade Cassette. Accommodates two roller shades of different opacities. Fully assembled shading system. Enclosed with a rectangular aluminum cassette profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Cassette (HxD): 5.50 x 3.50 inch (140 x 90 mm). Material: Aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shade Roll: Suspended between two end brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Cassette Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Shade Length Range: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Shade Fabric: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Features and Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Manual: Roller chain may be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Motor Controlled: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motors: May be positioned on the right or left side. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Crestron. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Motor and Control System: As determined by the Architect from the manufacturer's available options. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Spring assist. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Cordless Control: WandControl. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Cordless Control: SpringDrive. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Side channels. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Colour: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Colour: Alabaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Colour: Espresso. | |||||||||||||||||||||||||||||||||||||||||||||||||
10) | Colour: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
11) | Colour: Anodized. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | HORIZONTAL BLINDS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Elite Horizontal Blinds. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Elite M-25 1 inch (25 mm) Horizontal Blind: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Length: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Headrail (HxW): 3/4 x 1 inch (19 x 25 mm). U-shaped steel, 0.019 inch (.5 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Clutch Tilter: Injection molded thermoplastic for smooth low-friction operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Clutch Mechanism: Prevents damage due to over tilting. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tilt Rod: Solid Steel D-shaped rod 0.157 inch (4 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Coating: Electro-zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tilt Wand: Clear polycarbonate. Hexagonal cross-section, 1/4 inch (6 mm) across the flat. Attach to tilter shaft with spring clip for easy removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Cord Lock: Metal snap-in design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Locking Pin: Incorporating a floating, shaft-type. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Crash Proof Safety: Automatically locks blinds upon release of cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Drum and Cradles: Provided for each ladder. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: Low-friction thermoplastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Drum Sleeve: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Installation Brackets: Steel, rivet-hinged front cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: To match headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Braided Ladder : 100 percent polyester yarn. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Two extra strength rungs per ladder for slat support. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Standard Ladder Spacing: 0.88 inch (22.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Slats: Cold-rolled aluminum containing the maximum allowable recycled content to produce a high strength and corrosion resistant flexible product. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Slat Size: Nominally 1 inch (25 mm) wide x 0.006 inch (0.15 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Finish: Topcoat of polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Bottom Rail: Steel, 0.025 inch (0.64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Colour: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Slats: 0.006 inch (0.15 mm) slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Perforated Slats: 6 percent open. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Tilt limiter. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Extension brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Hold down brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Valance: 2 slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Elite Select 1 inch (25 mm) Horizontal Blind: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Length: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Headrail (HxW): 1 x 1 inch (25 x 25 mm). U-shaped steel, 0.025 inch (0.64 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Clutch Tilter: Injection molded thermoplastic for smooth low-friction operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Clutch Mechanism: Prevents damage due to over tilting. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tilt Rod: Solid Steel D-shaped rod 0.157 inch (4 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Coating: Electro-zinc. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Tilt Wand: Clear polycarbonate. Hexagonal cross-section, 1/4 inch (6 mm) across the flat. Attach to tilter shaft with spring clip for easy removal. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Cord Lock: Metal snap-in design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Locking Pin: Incorporating a floating, shaft-type. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Crash Proof Safety: Automatically locks blinds upon release of cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Drum and Cradles: For each ladder. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: Low-friction thermoplastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Drum Sleeve: Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Installation Brackets: Steel, rivet-hinged front cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: To match headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Braided Ladder : 100 percent polyester yarn. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Two extra strength rungs per ladder for slat support. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Standard Ladder Spacing: 0.88 inch (22.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Slats: Cold-rolled aluminum containing the maximum allowable recycled content to produce a high strength and corrosion resistant flexible product. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Slat Size: Nominally 1 inch (25 mm) wide x 0.006 inch (0.15 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Finish: Topcoat of polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Bottom Rail: Steel, 0.025 inch (0.64 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Colour: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Slats: 0.006 inch (0.15 mm) slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Perforated Slats: 6 percent open. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Tilt limiter. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Extension brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Hold down brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Valance: 2 slat. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Elite 2 inch Horizontal Blinds: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: ____ inches (____ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Length: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Headrail (HxW): 1-1/2 x 2-1/4 inch (38 x 57 mm). U-shaped steel, 0.025 inch (0.64 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tilting Mechanisms: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Motor Tilt: Provide slat tilting operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Motor: 12 V DC powered and operated by Somfy RTS remote controls, wall switches, and integration devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Motor and Control System: Somfy. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Cord Tilt: Injection molded thermoplastic and steel for smooth low-friction operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Tilt Rod: Hexagonal electro-zinc coated solid steel measuring 1/4 inch(6 mm) across the flats. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Cord Lock: Metal snap-in design. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Locking Pin: Incorporating a floating, shaft-type. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Crash Proof Safety: Automatically locks blinds upon release of cord. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Drum and Cradles: For each ladder. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: Low-friction thermoplastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Installation Brackets: Steel, rivet-hinged front cover. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: To match headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | Ladders: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Cord Ladder: 100 percent polyester yarn incorporating two extra strength rungs per ladder for slat support. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Standard Ladder Spacing: 0.85 inch (21.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Ladder Tape: 100 percent polyester yarn incorporating two fabric rungs per ladder for slat support. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Standard Ladder Spacing: 0.85 inch (21.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | Slats: Cold-rolled aluminum containing the maximum allowable recycled content to produce a high strength and corrosion resistant flexible product. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Thickness: 0.008 inch (0.203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Topcoat of polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | Slats: Rigid UV stabilized crowned PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Thickness: 0.045 inch (1.14 mm) with straight cut edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Meet requirement of NFPA 701 Test Method 1-2004 edition. | |||||||||||||||||||||||||||||||||||||||||||||||||
l. | Slats: Urban Fauxwood. Rigid UV stabilized flat PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Thickness: 0.011 inch (0.28 mm) with straight cut edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Meet requirement of GreenGuard and NFPA 701 Test Method 1-2004 edition. | |||||||||||||||||||||||||||||||||||||||||||||||||
m. | Slats: Eco Wood. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Width: 2 inch (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Thickness: 0.11 inch (02.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Material: Kiln dried Basswood. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Moisture Content: 6 to 8 percent. Normalized to 10 to 12 percent to reduce warping. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Cut from straight vertical grain pattern to maximize dimensional stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Colour: As determined by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Stained: Colour may vary due to natural variations in wood texture and grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Top coat: Clear satin lacquer. | |||||||||||||||||||||||||||||||||||||||||||||||||
n. | Bottom Rail: Roll-formed tubular shape. 0.025 inch (0.64 mm) thick. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Finish: To match headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a) | Phosphate treatment for corrosion resistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b) | Sealer: Chrome-free. | |||||||||||||||||||||||||||||||||||||||||||||||||
c) | Primer: Low HAP urethane. | |||||||||||||||||||||||||||||||||||||||||||||||||
d) | Top Coat: Low HAP polyester baked enamel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Plastic Endcaps: Fit into ends of bottom rail. | |||||||||||||||||||||||||||||||||||||||||||||||||
o. | Bottom Rail (WxT): 7/8 x 2 inch (22 x 51 mm). Trapezoid shape to improve closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Material: A blend of PVC polymers. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Meet requirement of GreenGuard and NFPA 701 Test Method. | |||||||||||||||||||||||||||||||||||||||||||||||||
p. | Bottom Rail (WxT): 0.625 x 2 inch (16 x 51 mm) thick kiln dried Basswood. Cut in a trapezoid shape to improve closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Moisture Content: 6 to 8 percent. Normalized to 10 to 12 percent to reduce warping. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Cut from straight vertical grain pattern to maximize dimensional stability. | |||||||||||||||||||||||||||||||||||||||||||||||||
q. | Colour: As detailed on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
r. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Hold-down brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Extension brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Valance returns. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | VERTICAL BLINDS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: Elite Vertical Blinds. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Headrail (WxHxT): 1-3/4 x 1-1/4 x 0.050 inch (44 x 32 x 1.3 mm). Extruded aluminum alloy 6063-T5. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Finish: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Anodized brushed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Carriers: Centrally located making the headrail reversible. Replaceable without uninstalling the headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Material: Molded acetyl engineered polymer, 5/16 inch (8 mm) wide for tight stacking. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Traverse on self-lubricated wheels for smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Stack Release Mechanism: Allows louver stack to be moved away from the stack end for easy window access. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Self-Aligning Stems: Clear, non-yellowing, UV-stabilized, impact resistant nylon. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Automatically realign when rotated, eliminating out-of-sync louvers. stems shall. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Replaceable without uninstalling the headrail. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Rotation Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | No. 6 nickel-plated steel bead chain. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Rack and Pinion Gear System: Providing 180 degree direct rotation. A 6-1 gear ratio provides effortless rotation regardless of blind size. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Pinion Rod: Extruded aluminum 0.235 inch (6 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Traversing Control: Stainless steel spacer system providing uniform louver spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Traverse Cord: 0.07 inch (1.8 mm) diameter. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Equipped with a tension pulley or hold down bracket anchored to the wall or window jamb in accordance with safety recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Installation Brackets: Zinc plated, heat treated steel. For overhead, wall, or ceiling installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Louvers: 3-1/2 inch (89 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | FR Certifications for Fabrics: Available upon request. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Material: PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Material: Fabric. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Deluxe PVC valance. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Left stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Right stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Split stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Off-centre stack. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Install units with adequate clearance to permit smooth operation. Demonstrate to be in smooth, uniform, and working order. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Clean with mild soap and water only. Do not use cleaning methods involving heat, bleach, abrasives, or solvents. Do not use window cloths with paper content. Use of these methods will void the warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||