MasterFormat: 2020
SpecWizard: customize this spec    Download this Field Assembled Roller Shades Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Legrand: Wattstopper Field Assembled Roller Shades
 
         
SECTION 12 24 14
 
         
FIELD ASSEMBLED ROLLER SHADES
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Legrand: Wattstopper; Rollershade systems products.
.
This section is based on the products of Legrand: Wattstopper, which is located at:
2700 Zanker Rd. Suite 168
San Jose, CA 95134
Tel: 408-988-5331
Fax: 408-988-5373
Email: request info
Web: https://www.legrand.us/wattstopper.aspx
[ Click Here ] for additional information.
Windows and shades aren't meant to be a barrier between people and nature - they're meant to create synergy with nature. Light and shade guide our environment and influence our mood on a biological level. They are the vanguard of modern building design. And now, they have evolved. With Solarfective, shading is no longer an afterthought. A blend of innovative technology and exquisite aesthetic, Solarfective shading systems offer design flexibility, precision control and certified sustainability.
Legrand Shading Systems Solarfective ES series is a complete motorized and banded shading solution for single, dual, coupled, and oversized motorized shades. The ES series hardware provides a series of different sized brackets and coupler combinations that allow for standalone and coupled shades for straight, curved, or even 90 degree windows for nearly any sized shade. The motors can operate independently with local controls or together with a Wattstopper lighting control system to provide integrated and automated system control with lighting
Solarfective shading is design-first. But it's not a one and done affair. We offer continuous support after tenant move- in through ongoing service contracting with our secure connected services program.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Solarfective ES 4 inch Motorized Shades System: Motorized shade with flexible shade solutions for standalone and coupled shades for straight, curved, or 90 degree windows.
 
          B.Solarfective ES 5 and 6 inch Motorized Shades System: Motorized shade with flexible shade solutions for standalone and coupled shades for straight, curved, or 90 degree windows for nearly any sized shades.
 
          C.Solarfective ES Motorized Double Shades System: Motorized double shade with flexible shade solutions for standalone and coupled shades for straight, curved, or 90 degree windows for nearly any sized shades.
 
          D.Solarfective ES Motorized Large Shades System: Motorized operated roller shade solution for single, dual, coupled, 90 degree windows, and oversized motorized shades.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry: Blocking for support of window shade hardware.
 
          B.Section 07 90 00 - Joint Sealers: Sealants for perimeter of shade system.
 
          C.Section 09 21 23 - Gypsum Board Assemblies: Suspended gypsum board ceilings to contain recessed window shade pockets.
 
          D.Section 09 51 23 - Acoustical Tile Ceilings: Suspended acoustical panel ceilings to contain recessed window shade pockets.
 
          E.Section 09 90 00 - Painting and Coating.
 
          F.Section 23 09 00 - Instrumentation and Control for HVAC.
 
          G.Section 26 05 19 - Low-Voltage Electrical Power Conductors and Cables" for power cables.
 
          H.Section 26 01 00 - Operation and Maintenance of Electrical Systems - Addressable-Luminaire Lighting Controls" for lighting integration into digital shading systems.
 
          I.Section 26 01 00 - Operation and Maintenance of Electrical Systems - Relay-Based Lighting Controls" for lighting integration into digital shading systems.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.NFPA 70 - National Electrical Code; National Fire Protection Association.
 
          B.NEMA - National Electrical Manufacturers Association
 
          C.FCC emission standards
 
          D.UL - Underwriters Laboratories, Inc. Listings
 
          E.UL 2043 - Standard for Fire Test for Heat and Visible Smoke Release for Discrete Products Installed in Air-Handling Spaces.
 
          F.UL 20 - General Use Switches, Plug Load Controls
 
          G.UL 924 - Standard for Emergency Lighting and Power Equipment
 
          H.ULC - Underwriter Laboratories of Canada Listings
 
          I.UL GREENGUARD Certification Program (GreenGuard Gold).
 
          J.LEED -Leadership in Energy and Environment Design is an internationally recognized third-party green building certification program.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 33 13 - Certificates - Submittal Procedures:
 
          B.Product Data: Manufacturer's data sheets on each product specified, including:
          1.Preparation instructions and recommendations.
          2.Installation and maintenance instructions.
          3.Styles, material descriptions, dimensions of individual components, profiles, features, finishes and operating instructions.
          4.Storage and handling requirements and recommendations.
          5.Mounting details and installation methods.
          6.Typical wiring diagrams including integration of motor controllers with building management system, audiovisual and lighting control systems as applicable.
          ** NOTE TO SPECIFIER ** Include the following paragraph for projects with complex requirements for window treatment. Delete if not required.
 
          C.Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, wiring diagrams and relationship to adjacent work.
          ** NOTE TO SPECIFIER ** Delete the following paragraphs if LEED is not applicable.
 
          D.LEED Submittals: Provide documentation of how the requirements of Credit will be met.
 
          E.Window Treatment Schedule: For all roller shades. Use same room designations as indicated on the Drawings, field verified window dimensions, quantities, type of shade, controls, shadeband material, and color, and include opening sizes and key to typical mounting details.
          ** NOTE TO SPECIFIER ** Delete Selection Samples paragraph if colors and shade fabrics have already been selected.
 
          F.Selection Samples: For each finish product specified, two complete sets of shadeband material options and aluminum finish color samples representing manufacturer's full range of available colors and patterns.
 
          G.Verification Samples: For each finish product specified, two complete sets of shade components demonstrating compliance with specified requirements. Shadeband material sample and aluminum finish sample as selected, representing actual product, color, and patterns. Mark face of material to indicate interior faces.
 
          H.Maintenance Data: Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
 
          I.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          J.Closeout Submittals Operation and Maintenance Data: For roller shades, motor operators, and control systems.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing of centralized and distributed lighting control systems with a minimum of 25 years documented experience.
 
          B.Installer Qualifications: Company certified by the Solarfective and specializing in installation of networked lighting control products with minimum 3 years documented experience.
 
          C.System Components: Demonstrate that individual components have undergone quality control and testing prior to shipping.
 
          D.NFPA Flame-Test: Passes NFPA 701. Materials tested shall be identical to products proposed for use.
          ** NOTE TO SPECIFIER ** Select the following paragraph if required for motorized products specified.
 
          E.Motor operators, controls, and controllers shall be certified by a Nationally Recognized Testing laboratory (NRTL) to provide UL or ETL recognized or listed wired AC and DC powered motors and components.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          F.Mock-Up: Provide a mock-up of one of each type roller shade assembly specified for evaluation of mounting, appearance and accessories.
          1.Locate mock-up in window(s) designated by Architect.
          2.Do not proceed with remaining work until mock-up is accepted by Architect.
          3.Approved mockups may become part of the completed Work if undisturbed at time of Substantial Completion.
          ** NOTE TO SPECIFIER ** Pre-Installation Meeting is recommended but not mandatory. Select if required and delete if not required.
 
          1.6PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to commencing Work of this section. Meeting to be attended by Contractor, Architect, system installer, factory authorized manufacturer's representative, and representative of all trades related to the system installation.
          1.Review installation procedures and coordination required with related Work and the following:
          2.Inspect and make notes of job conditions prior to installation:
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver products in factory packages, marked with manufacturer, product name, and location of installation using same designations indicated on Drawings.
 
          B.Store fabric, tube and motor units flat, on a flat horizontal surface to prevent sagging and deformation/twisting of contents, until ready for installation.
 
          C.Store products in a clean, dry space in original manufacturer's packaging in accordance with manufacturer's written instructions until ready for installation.
 
          1.8SEQUENCING
 
          A.Ensure that locating templates and other information required for installation of products of this section are furnished to affected trades in time to prevent interruption of construction progress.
 
          B.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not install shade units until interior painting, wet work, ceilings, window pockets, and mechanical/electrical work above window site is complete before installation.
 
          1.10WARRANTY
 
          A.For all hardware including shade brackets, metal extrusions, and manual clutches: twenty-five (25) years.
 
          B.For all shade motors, controls, and power supplies manufactured by Others: eight (8) years.
 
          C.For fabrics used as part of the shade system (for interior use only, regardless of whether fabrics are rated for outdoor/exterior use):
          1.Mermet Fabrics:
          a.Mermet GreenScreen fabric: five (5) years
          b.All other Mermet fabrics: ten (10) years
          2.Phifer Fabrics - twenty-five (25) years
          3.All Others - five (5) years
 
          1.11EXTRA MATERIALS
 
          A.See Section 01 60 00 - Product Requirements, for additional provisions.
 
          B.Furnish extra maintenance materials that match products installed and that are packaged with protective covering for storage and identified with labels describing contents.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Legrand: Wattstopper, which is located at: 2700 Zanker Rd. Suite 168; San Jose, CA 95134; Tel: 408-988-5331; Fax: 408-988-5373; Email: request info; Web: https://www.legrand.us/wattstopper.aspx
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          D.All products specified in this section shall be provided by a single manufacturer.
          ** NOTE TO SPECIFIER ** Select the Shading System required from the following paragraphs and delete those not required.
 
          2.2MOTORIZED POWERED ROLLER SHADES
 
          A.Solarfective ES Motorized Shades System: Quiet motorized family of roller shades, brackets, tubes, specialized mounting brackets; couplers, fascia and closure, side channels, pockets, motors, and related components/accessories.
          ** NOTE TO SPECIFIER ** Manufacturer offers motorized roller shades in three product families, 4 inch, 5 inch, and 6 inch, to cover windows of varying sizes usage of different shadeband fabric with associated weight, and to allow for usage of either a single shade mounted on one bracket or double shades using sunscreen and opaque (blackout) in one assembly. Select the paragraphs for the shade system, fabric types and configurations indicated on the Drawings and delete those that are not applicable.
 
          B.Product Types and Maximum Sizes: Provide shade product family, type and maximum sizes applicable to the products specified and indicated on the Drawing. Height and width limitations shall be as follows:
          1.Single Roller Shade Bracket:
          a.4 inch shade system capable of supporting a maximum width of 130 inches (330.2 c mm) by 120 inch height (304.8 cm) when using Polyester shade band fabric material as a single roller shade on one bracket.
          b.4 inch shade system capable of supporting a maximum width of 130 inches (330 cm) by 200 inch height (508 cm) when using Opaque (blackout) shade band fabric material as a single roller shade on one bracket.
          c.4 inch shade system capable of supporting a maximum width of 130 inches (330 cm) by 150 inch height (381 cm) when using Fiberglass shade band fabric material as a single roller shade on one bracket.
          d.5 and 6 inch shade system capable of supporting a maximum width of 175 inches (444.5 c mm) by 300 inch height (762 cm) when using Polyester shade band fabric material as a single roller shade on one bracket.
          e.5 and 6 inch shade system capable of supporting a maximum width of 175 inches (444.5 cm) by 400 inch height (1016 cm) when using Opaque (blackout) shade band fabric material as a single roller shade on one bracket.
          f.5 and 6 inch shade system capable of supporting a maximum width of 175 inches (444.5 cm) by 360 inch height (914.4 cm) when using Fiberglass shade band fabric material as a single roller shade on one bracket.
          2.Double Shade Bracket:
          a.Special double shade bracket for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 120 inches (304.8 cm) by 150 inch height (381 cm) when using Polyester shade band fabric material on a double shade bracket.
          b.Special double shade bracket for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 120 inches (304.8 cm) by 150 inch height (381 cm) when using Opaque (blackout) shade band fabric material on a double shade bracket.
          c.Special double shade bracket for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 120 inches (304.8 cm) by 150 inch height (381 cm) when using Fiberglass shade band fabric material on a double shade bracket.
          3.Two Single Shade Brackets for Double Shade Installation
          a.Special two single brackets for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 175 inches (444.5 cm) by 150 inch height (381 cm) when using Polyester shade band fabric material mounted on two single shade brackets installed for double shades.
          b.Special two single brackets for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 175 inches (444.5 cm) by 150 inch height (381 cm) when using Opaque (blackout) shade band fabric material mounted on two single shade brackets installed for double shades.
          c.Special two single brackets used for the two families of 4 inch, 5 and 6 inch shade systems capable of supporting a maximum width of 175 inches (444.5 cm) by 150 inch height (381 cm) when using Fiberglass shade band fabric material mounted on two single shade brackets installed for double shades.
 
          C.Operation:
          1.Motorized operation of a roller shade within the shade tube and shade assembly shall include a drive system controlled by a motor with specified controls for remote operation of the shade with a quiet operation less than 38 dba at three feet and be operated via line-voltage power supplied by branch circuits located near the top of the window. Communication with the motor is intended to be either via data wiring using different protocols or remote controlled via RF signals. The actual motor selected is based on control criteria, sizing of window, weight of fabric, project requirements for large shades, and/or need for quiet operation. Control shall allow for single shade or groups of shades to be operated remotely with customizable stopping points besides full up and down. Shade versatility options shall include: interconnection to different control systems such as third-party manufacturers' control/integration systems, building automation systems for increasing energy efficiency and occupant comfort; lighting control systems, wall switches, and/or handheld remotes as required by project Architect. Manufacturer shall provide line voltage motors with sufficient lifting capacity for specified shade and capable of either Dry-Contact, RS 485, or RF control to meet project requirements
 
          D.Assembly:
          1.Provide field assembled shade tube and shade assembly consisting of end brackets, appropriately sized motor installed as required, shade tube, extruded aluminum fascia, hembar, shade fabric material, regular or reverse roll of shade material, and attachment brackets for on-site installation.
          2.Attachment Brackets: Provide with a variety of conventional and specialty brackets to match the different sizes of shade series within the motorized shade family. Provide roller shade assembly ready for installation using attachment brackets to match motor drive selection. Provide with brackets sized for either the 4 inch series or the 5 and 6 inch series of roller shades. Specialty brackets for unique installations and monumental shades shall also be available.
          a.Motor and Idler End Brackets shall be available to allow for Left or Right motor drive installation. Each bracket plate to be fabricated from punched steel and have slotted mounting holes for allowance of up to 1/4 inch (6.35 mm) adjustability. Bracket plate shall be the same size for motor and idler end and be available in two sizes, one for the 4 inch roller shade series and other bracket sized for the 5 and 6 inch family of roller shade series.
          b.Adjustable Idler End Bracket shall allow for mechanical adjustment of the idler depth from 0 to 3/4 inch (19.05 mm) increments to allow for unique installation situations. The adjustable idler end bracket shall be available for Left or Right applications and offered in two sizes, one for the 4 inch roller shade series and other bracket sized for the 5 and 6 inch roller shade series.
          c.Coupler Brackets shall allow for linking together two separate roller shades, so that one motor could lift the two shades. The coupler bracket shall be engineered to be used for additional linkages, so that a maximum of 6 shades may be powered from one motor. Each coupler bracket plate to be fabricated from punched steel and have slotted mounting holes for allowance of up to 1/4 inch (6.35 mm) adjustability. Coupler bracket shall have a 1/4 inch (6.35 mm) vertical adjustment for installation flexibility in minimizing light gaps and insuring alignment across the two shades being linked by the axle within the coupler bracket. Total adjustment of light gap offered shall be up to 3/4 inch to compensate for unique installations. Coupler bracket shall be available in two sizes, one for the 4 inch roller shade series and other bracket sized for the 5 and 6 inch roller shade series. The coupler bracket shall be available for single or double roller shade combinations.
          d.Corner Mount Bracket with 90 Degree Coupler Bracket shall be offered as standard product by roller shade manufacturer to accommodate roller shade installation at intersection of two elevations. Steel bracket shall also have a mechanical adjustment of up to 1/8 inch (3.175 mm) lateral and 1/4 inch (6.35 mm) vertical adjustment for installation flexibility in minimizing light gaps and insuring alignment across the two shades being linked by the axle within the coupler bracket. Coupler brackets shall be available in two sizes, for the 4 inch roller shade series and the 5 and 6 inch roller shade series. Flexible coupler bracket shall be available for single or double roller shade combinations.
          e.Flexible Axle Coupler Bracket is offered as standard product by the manufacturer to accommodate roller shade installation covering window and wall curves, of not more than 45 Degrees. Steel bracket shall have a mechanical adjustment of up to 1/8 inch (3.175 mm) lateral and 1/4 inch (6.35 mm) vertical adjustment for installation flexibility in minimizing light gaps and insuring alignment across the two shades being linked by the axle within the coupler bracket. Coupler bracket shall be available in two sizes, for the 4 inch roller shade series and the 5 and 6 inch roller shade series. Flexible coupler bracket is available for single or double roller shade combinations.
          f.End brackets shall accept matching fascia end plates with attachment by mechanical capture feature and via fasteners without the use of adhesive tape or only clipping in place.
 
          E.Shade Tube: Extruded T5 6005 aluminum shade tube is 1/16 inch (1.52 mm) thick, complete with continuous screw fins 3/16 inch (4.82 mm) high, for strength. Fins shall be spaced equidistant on tube and placed according to the weight and sizing characteristics necessary for the intended shade to be supported. Manufacturer shall select tube with sufficient thickness and diameter size so deflection caused by weight of shade material and shade size is not visible and good performance is assured.
 
          F.Fascia and end caps: extruded T6 6063 or 6360 aluminum fascia with front towards room interior, shall be 1/16 inch (1.7 mm) thick, complete with two continuous screw flutes, anodized, powder coated or custom painted. Fascia shall be suitable for regular or reverse roll. Reverse fascia towards window, is available as an option.
          1.Fascia is offered in 4 inch (101.6 mm), 5 inch (127 mm), or 6 inch (152.4 mm) sizes.
          2.All Fascia varieties shall be fabricated to be joined into different combinations up to 12 inches (304.8 mm). Facia is fabricated so the bottom of one piece aligns with the top of another piece to allow for a separate pre-manufactured joiner to securely connect the two single pieces into one fascia panel along the entire length of the segment. Architect shall specify the height of fascia up to 12 inches (304.8 mm) when using joined fascia pieces.
          3.Provide with special fascia hangers for the roller shade families to support all available fascia sizes. Hangers shall be fabricated to allow for ceiling or wall surface installation and enable fascia to be securely attached via #8 3/4 inch (19.05 mm) screws.
          4.Provide fascia end caps in varying sizes to fit both the 4 inch and the 5 and 6 inch series roller shades. Fascia end caps shall be available in 4 inch (101.6 mm), 5 inch (127 mm), 6 inch (152.4 mm), 8 inch (203.2 mm), 10 inch (254 mm), and 12 inch (304.8 mm) varieties.
          5.Attachment of fascia is to be two-part process: first, a friction fit of fascia into fabric, tube and motor shade unit, then step two is mechanical by a hidden/concealed screw lock-down of fascia to bracket. Fascia shall be secured by #8, 3/4 inch (19.05 mm) screws to the roller shade bracket. Fascia end caps shall be available and manufactured from T6 6063 or 6360 aluminum and fabricated via a press fit and a secure mechanical (screw) fastener.
          6.Fascia and End Cap Colors: Extruded aluminum with plastic end finials.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Finish: Clear Anodized.
          b.Finish: Gloss White.
          c.Finish: Beige.
          d.Finish: Dark Grey.
          e.Finish: Black.
          f.Finish: Light Bronze.
          g.Finish: Ceiling White.
          h.Finish: Charcoal.
          i.Finish: Dark Bronze.
          j.Finish: Color as selected by the Architect.
 
          G.Exposed Hembar: extruded T6 6360 aluminum with plastic end finials, attached in factory to shadeband material (fabric). Exposed hembar and shadeband wrapped and sealed hembars are supplied with both ends of hembar sealed.
          ** NOTE TO SPECIFIER ** Select the Options required from the following and delete those not applicable. If multiple configurations are required indicate the location of each on the Drawings or in the Schedule at the end of this section
          1.Hembar:
          a.Exposed.
          b.Concealed, Fabric Wrapped with open ends.
          c.Wrapped and sealed. Fabric Wrapped with fabric sealed ends.
          2.Exterior Hembar Colors: Extruded aluminum with plastic end finials.
          ** NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          a.Finish: Clear Anodized.
          b.Finish: Gloss White.
          c.Finish: Beige.
          d.Finish: Dark Grey.
          e.Finish: Black.
          f.Finish: Light Bronze.
          g.Finish: Ceiling White.
          h.Finish: Charcoal.
          i.Finish: Dark Bronze.
          j.Finish: Color as selected by the Architect.
 
          H.Shadeband Material Attachment: Attach shadeband material to roller shade tube in factory. Manufacturer shall have capability for attachment via double sided tape for insuring shadeband material lays flat, or by hidden spline with lightweight small profile plastic extrusion attached to shadeband material and inserted into a groove machined into roller tube. Selection of attachment method can be determined by Specifier preference or depending on project requirements and size of finished shade fabric, tube and motor units. All finished shades must be fabricated with one complete wrap of material, minimum to cover the attachment of the shade and material to the shade tube. This wrap length will vary due to size of shade and size of tube and factory assembly conditions.
 
          I.Closure for pockets. Provide a matching trim plate of finished T6 6063 aluminum, to conceal most of the opening of the roller shade. Closure will be attached to the fascia via a secure continuous overlap/underlap fabricated groove. Closures are available for attachment to all fascia options offered by manufacturer. Manufacturer to offer width of closure based upon single or dual shade and regular or reverse roll as specified. Provide with connector plates to butt seams of closures together for tight and secure fit. Closure shall have a specific location for routing and attaching low-voltage cabling and plastic "zip" cable tie hold downs for effective cable management, when motorized shades are utilized. Closure colors shall be:
          **NOTE TO SPECIFIER ** Select the finish required from the following paragraphs and delete those not required.
          1.Finish: Clear Anodized.
          2.Finish: Gloss White.
          3.Finish: Beige.
          4.Finish: Dark Grey.
          5.Finish: Black.
          6.Finish: Light Bronze.
          7.Finish: Ceiling White.
          8.Finish: Charcoal.
          9.Finish: Dark Bronze.
          10.Finish: Color as selected by the Architect.
 
          J.Intellegent Motors:
          **NOTE TO SPECIFIER ** Select AC Line Voltage Motor or DC Motor or both. Line voltage intelligent motors provide simplified installation and wiring, and stronger torque motors with greater lifting capacity. If both are selected identify the location of each on the Drawings.
          1.AC Line Voltage Motors: AC Line Voltage Sonesse Intelligent Motor by Somfy Systems. Provide tubular, asynchronous motor, built in reversible capacitor, brushless 110V AC (60 Hz) single-phase motor, thermally protected, permanently lubricated gearbox, maintenance free, providing a range of torque lifting capacity from a minimum of 4Nm to a maximum of 35Nm. Motors must have embedded microprocessor-based controller and onboard serial communications port.
          2.DC Low Voltage Motors: DC Low Voltage Sonesse Intelligent Motor by Somfy Systems. Provide tubular, thermally protected, permanently lubricated gearbox, maintenance free, minimum of 2Nm torque lifting capacity, must fit in a minimum tube diameter of 31mm. Motors must have embedded microprocessor-based controller and onboard serial communications port.
          3.Motor Characteristics:
          a.Motor lifting capacity shall be a minimum of 2Nm torque or greater for low voltage motors and a minimum of 4 Nm torque or greater for line voltage motors without the need for any external mechanical components (springs).
          b.Intelligent motors shall be available in both AC line voltage and DC low voltage power options, with wired and wireless communication options.
          c.Intelligent motors shall be rated for both interior and exterior applications.
          d.Each motor shall come equipped with a customizable length of power and communication wire featuring an optional disconnect plug.
          e.Each motor shall be compatible with industry standard hardware. Motor must be adaptable to varying tube diameters with snap-on adapters. Motors shall be field- interchangeable that can come out of the tube and replaced in opposite end of tube to easily adapt to wire locations.
          f.Digital encoder delivering precise alignment of plus or minus 2 mm accuracy.
          1)Systems using a "time function" for positioning are not acceptable.
          g.Operating sound level from 3 feet away rated at 44 dBA or better.
          h.Each motor shall have the ability to set 16 unique stopping points that are electronically set and locked into non-volatile memory.
          i.Each motor shall be capable of being positioned at fully-up, fully-down or any position between 0-100 percent in 0.5 percent increments.
          j.Each motor shall be UL, CUL recognized, and meet CSA standards.
          k.Each motor's electrical components shall be tested to withstand a 15 kV electrostatic discharge without damage or loss of memory.
          l.Motors shall have factory-assigned individual unique addresses and can be individually
          m.configurable over the network without needing to physically access motor.
          n.Motor shall have an onboard communication port for bi-directional communication
          o.allowing for status updates, configuration and operation from a PC with the applicable system software.
          p.Each motor shall accept 16-user configurable group addresses that are electronically stored and locked into non-volatile memory.
 
          K.Shade Drive Assembly: Factory installed motor, pre-tested, and with limits preset. Motors of different lifting capacity shall be available depending on shade material weight and size of window to be covered. Other shade motor drive assembly features include:
          1.Motor is placed inside a tube with all appropriate drive attachments and brackets so as to be a part of a complete fabric, tube and motor unit that is assembled in factory, inspected, tested, motor limits set, and shipped complete, ready for installation into the two attachment brackets fastened to building structure.
          2.Motor family is a line voltage, 120VAC, 60 Hz powered type featuring quiet operation of less than 38dbA at three feet. Operation to be free of clicks and gear sounds during operation.
          3.Motors have upper and limit presets with ability to be set by either: buttons on the motor if Dry-contact control capable, a limit setting device connected to motor if RS 485 capable and via handheld remote if RF controlled capable.
          4.Motors have programmable intermediate shade positions allowing for customized and matching stop points of shade stored into memory.
          5.Motors incorporate an encoder-based drive for precise positioning.
          6.Motors have a built-in thermal limit protection of four minutes.
          7.Motors have an IP 31 interior use rating and can operate within a temperature range of 32 degrees F to 140 degrees F (0 degrees C to 60 degrees C).
          8.RF controlled motors shall be SOMFY RTS type and have antenna built-into power cord, without use of external connection.
          9.Dry-contact and RS 485 capable motors have a small connector on motor head for connection to control networks.
          10.Motors shall have a power cord factory installed and integral to the tubular UL listed and tested motor.
          11.Manufacturer shall provide standard power lead lengths with factory installed connectors and options for customizable lengths and different power connectors.
          12.Motors shall be able to be installed left or right drive, inside shade tube
          ** NOTE TO SPECIFIER ** There are numerous methods to control motorized shades and a variety of motors. Control options may include direct-wired control via switches, single shade control or multiple shade control via hard-wired switches, timer and light sensor control; integration with third-party manufacturer control or audio-visual systems via RS-232/RS-485, interconnection with Building Automation Systems and Lighting Control Systems via BACnet, and direct operation with other Legrand products. Select the control method required and delete those not required. Contact a Legrand Solarfective Sales Consultant for more information and detail.
 
          L.Control of Shades:
          1.User Interface hard-wired switches:
          a.Hard-wired switches shall fit standard decorator type paddle switch plates and fit standard type junction boxes.
          b.Hard-wired switch shall have four buttons, an up, down, and preset 1 customizable and preset 2 customizable. The two preset buttons shall be customizable, though factory preset is for 33% and 65% of shade height based on lower limit.
          c.Hard-wired switch shall be available in White, and Ivory colors.
          2.Dry-contact motor control:
          a.Provide interconnection cable for use by others to control operation of dry contact shade motor via other system
          3.RF Controlled motors:
          a.Motors, defined above, shall be SOMFY RTS RF-controlled.
          b.The RTS product line includes:
          c.Handheld single shade RTS remotes,
          d.Handheld five shade RTS remotes,
          e.Wall-mounted single shade RTS remotes,
          f.Wall-mounted five shade RTS remotes,
          g.Hand held and wall mounted remotes available in White or Black colors,
          h.Sun Sensor RTS compatible units,
          i.Time clock RTS compatible units,
          j.RTS dry-contact interfaces,
          k.Building Automation RTS interfaces,
          l.Smart Phone and "App" interfaces.
          4.RS 485 network controlled motors: Digital network controlled motors allow for interconnection to other systems, provide operational flexibility and control; and provide at a minimum the following features
          a.Individually addressable motors via the digital network,
          b.Digital network wiring topology allowing for "daisy-chaining",
          c.Bi-directional communication along RS 485 network,
          d.Interconnection with third party systems for control,
          e.Network interconnection with Building Automation and Lighting Control Systems via RS-485 or BACnet interfaces
          5.Automated Lighting Control System with Features as specified in Section 26 01 00 - Operation and Maintenance of Electrical Systems [26 09 23] Lighting Controls" for lighting integration into digital shading systems.
          ** NOTE TO SPECIFIER ** Select the product family and base configuration type(s) required from the following and delete those not applicable. If multiple configurations are required indicate the location of each on the Drawings or in the Schedule at the end of this section. Consult with the manufacturer for additional standard and custom configuration for unusually shaped windows, corner applications, or various pocket designs as required.
 
          2.3ES BLACKOUT SHADE MOUNTING SYSTEMS WITHOUT BLACKOUT CHANNELS
 
          A.SF-E50 ES Shade Without Fascia
          1.End Bracket
          2.Extruded Aluminum Exterior Hembar
          3.2 inch, 2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          4.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          B.SF-ES1 ES Shade 6 with Face Mount Fascia
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          C.SF-ES1 8x8 Large Shade Motorized Shade with Face Mount 8 inch Fascia with two joined 4 inch Fascia
          1.Extruded Aluminum 8 inch Fascia
          2.5 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.4-1/2 inch diameter Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%, 10% Openness or Blackout
 
          D.SF-ES2 ES Shade 6 with Ceiling Mount Fascia
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          E.SF-ES2 8x8 (Large Shade) Motorized Shade with Ceiling Mount 8 inch Fascia with two joined 4 inch Fascia
          1.Extruded Aluminum 8 inch Fascia
          2.5 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.4-1/2 inch diameter Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%, 10% Openness or Blackout
 
          F.SF-ES3 ES Shade 6 In Pocket
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          G.SF-ES3 8x8 (Large Shade) Motorized Shade In Pocket with two joined 4 inch Fascia
          1.Extruded Aluminum Hanger
          2.5 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.4-1/2 inch diameter Tube
          6.Fabric
 
          H.SF-ES3A ES Shade 6 with Raceway Pocket System
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          I.SF-ES4 ES Shade 6 Duplex In Pocket
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.1/2 inch Extruded Aluminum Hemtube
          5.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          J.SF-ES5 ES Shade 4 Dual System with Face Mount Fascia
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          K.SF-ES1 ES5A Shade 4 Dual System In Pocket
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          L.SF-ES6 ES Shade 5 Dual System In Pocket
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch Extruded Aluminum Tube
          6.Aluminum Raceway
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          M.SF-ES7 ES Shade 6 Dual System with Horizontal Ceiling Mount Fascia
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          N.SF-ES9 ES Shade 6 With Ceiling Mount Front and Back Fascia
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          8.Extruded Aluminum 6 inch Back Fascia
 
          O.SF-ES10 ES Shade 4 with Face Mount Fascia
          1.Mounting Angle
          2.2-5/8 inch Extruded Aluminum Closure
          3.Extruded Aluminum4 inch Fascia
          4.Extruded Aluminum Exterior Hembar
          5.2 inch Extruded Aluminum Tube
          6.End Bracket
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          P.SF-ES11 ES Shade 4 with Ceiling Mount Fascia
          1.2-5/8 inch Extruded Aluminum Closure
          2.Extruded Aluminum 4 inch Fascia
          3.Extruded Aluminum Exterior Hembar
          4.2 inch Extruded Aluminum Tube
          5.End Bracket
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          Q.SF-ES12 ES Shade 5 with Ceiling Mount Fascia
          1.Extruded Aluminum 5 inch Fascia
          2.2-5/8 inch Extruded Aluminum Enclosure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
 
          R.SF-ES13 ES Shade 5 with Face Mount Fascia
          1.Extruded Aluminum 5 inch Fascia
          2.Mounting Angle
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          7.2-5/8 inch Extruded Aluminum Closure
 
          S.SF-ES15 ES Shade 5 Dual System with Fascia and Raceway
          1.Extruded Aluminum 10 inch Fascia
          2.5 inch Extruded Aluminum Closure
          3.Aluminum Raceway
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2 1/2 inch Diameter Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%, 10% Openness or Blackout
 
          T.SF-ES7A ES Shade 4 Dual System with Ceiling Mount Fascia, Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle Raceway, Can provide vented pocket features
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          2.4ES BLACKOUT SHADE MOUNTING SYSTEMS WITH BLACK OUT CHANNELS
 
          A.SF-RD6 ES Shade 6 With Ceiling Mount Fascia, Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle Raceway, Can provide vented pocket features
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          B.SF-RD7A ES Shade 4 Dual System with Ceiling Mount Fascia, Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          7.Motorized Blackout Side Channel
          8.Manual Blackout Bottom Channel
 
          C.SF-RD7P ES Shade 4 Dual System In Pocket, Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          7.Motorized Blackout Side Channel
          8.Manual Blackout Bottom Channel
 
          D.SF-RD7FM ES Shade 4 Dual System with Face Mount Fascia, Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          E.SF-RD8 ES Shade 6 In Pocket Side and Bottom Channels
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness Or Blackout 7. Motorized Blackout Side Channel
          7.Manual Blackout Bottom Channel
 
          F.SF-RD9 ES Shade 5 Dual System In Pocket Side and Bottom Channels
          1.Extruded Aluminum Hanger
          2.4 inch Extruded Aluminum Closure
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch Extruded Aluminum Tube
          6.Aluminum Raceway
          7.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          8.Motorized Blackout Side Channels
          9.Manual Blackout Bottom Channels
 
          G.SF-RD10 ES Shade 6 with Face Mount Fascia Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch Or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          8.Motorized Blackout Side Channels
          9.Manual Blackout Bottom Channel
 
          H.SF-RD15 ES Shade 6 Dual System with Horizontal Ceiling Mount Fascia Side and Bottom Channels
          1.Extruded Aluminum 6 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Mounting Angle Raceway, Can provide a vented pocket features
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch Or 3-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          I.SF-RD16 ES Shade 4 with Face Mount Fascia Side and Bottom Channels
          1.Mounting Angle
          2.2-5/8 inch Extruded Aluminum Closure
          3.Extruded Aluminum 4 inch Fascia
          4.Extruded Aluminum Exterior Hembar
          5.2 inch Extruded Aluminum Tube
          6.End Bracket
          7.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          J.SF-RD17 ES Shade 4 with Ceiling Mount Fascia Side and Bottom Channels
          1.2-5/8 inch Extruded Aluminum Closure
          2.Extruded Aluminum 4 inch Fascia
          3.Extruded Aluminum Exterior Hembar
          4.2 inch Extruded Aluminum Tube
          5.End Brackets
          6.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          7.Motorized Blackout Side Channel
          8.Manual Blackout Bottom Channel
 
          K.SF-RD18 ES Shade 5 with Ceiling Mount Fascia Side and Bottom Channels
          1.Extruded Aluminum 5 inch Fascia
          2.Mounting Angle
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch or 3 1/2 Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness Or Blackout
          7.Motorized Blackout Side Channel
          8.Manual Blackout Bottom Channel
 
          L.SF-RD19 ES Shade 5 with Face Mount Fascia Side and Bottom Channels
          1.Extruded Aluminum 5 inch Fascia
          2.Mounting Angle
          3.End Bracket
          4.Extruded Aluminum Exterior Hembar
          5.2-1/2 inch Extruded Aluminum Tube
          6.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          7.Motorized Blackout Side Channel
          8.Manual Blackout Bottom Channel
 
          M.SF-RD22 ES Shade 5 Dual System with Fascia, Raceway, Side and Bottom Channels
          1.Extruded Aluminum 10 inch Fascia
          2.4 inch Extruded Aluminum Closure
          3.Aluminum Raceway
          4.End Bracket
          5.Extruded Aluminum Exterior Hembar
          6.2-1/2 inch Extruded Aluminum Tube
          7.Fabric: 1%, 3%, 5%,10% Openness or Blackout
          8.Motorized Blackout Side Channel
          9.Manual Blackout Bottom Channel
 
          2.5SHADE FABRIC
          ** NOTE TO SPECIFIER ** Refer to Legrand Solarfective's product literature for available shade fabrics and selection guidelines. Select the Shade Fabric required from the following paragraphs or use the Schedule at the end of this section if required to define location(s) of multiple fabrics. Delete the Shade Fabric products not required. Note that for dual roller shades, choose two, and indicate which is for front roller and which is for back roller.
 
          A.Light Filtering Fabric:
          1.Option #1: Mermet, E Screen, available in 1%, 3%, and 5%, openness, Roll width 122 inches (310 cm), Railroadable, Composition 36% Fiberglass/64% Vinyl, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          2.Option #2: Mermet, E Screen KooolBlack, available in 1%, 3%, and 5%, openness, Roll width 122 inches (310 cm), Composition 36% Fiberglass/64% Vinyl, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          3.Option #3: Mermet, M Screen, available in 1%, 3%, and 5%, openness, Roll width 122 inches (310 cm), Composition 36% Fiberglass/64% Vinyl, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          4.Option #4: Mermet, T Screen KoolBlack High Performance, available in 1%, 3%, and 5%, openness, Dual Sided, Roll width 122 inches (310 cm), Railroadable, Composition 36% Fiberglass/64% Vinyl, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          5.Option #5: Mermet, T Screen Naturals, available in 1%, 3%, and 5%, openness, Dual Sided, Roll width 122 inches (310 cm), Railroadable, Composition 36% Fiberglass/64% Vinyl, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          6.Option #6: Mermet, S Screen, available in 4% openness, Roll width 122 inches (310 cm), Composition 33.6% Fiberglass/59.6% Vinyl, 6.8% polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          7.Option #7: Mermet, Green Screen Revive, available in 1% openness, Roll width 118 inches (300 cm), Composition 100 Polyester, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Cradle to Cradle Certified, Lead Free.
          8.Option #8: Mermet, Green Screen Revive, available in 5% openness, Roll width 118 inches (300 cm), Composition 100 Polyester, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Cradle to Cradle Certified, Lead Free.
          9.Option #11: Phifer, SW2360, available in 10% openness, Roll width 98 inches (248.9 cm), Composition 35% Fiberglass/65% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          10.Option #12: Phifer, SW2390, available in 5% openness, Roll width 126 inches (320 cm), Composition 35% Fiberglass/65% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          11.Option #13: Phifer, SW2410, available in 3% openness, Roll width 126 inches (320 cm), Composition 36% Fiberglass/64% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          12.Option #14: Phifer, SW2500, available in 1% openness, Roll width 126 inches (320 cm), Composition 37% Fiberglass/63% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          13.Option #15: Phifer, SW2390 Plus, available in 5% openness, Dual Sided, Roll width 96 inches (243.8 cm), Composition 37% Fiberglass/63% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          14.Option #16: Phifer, SW2410 Plus, available in 3% openness, Dual sided, Roll width 96 inches (243.8 cm), Composition 37% Fiberglass/63% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          15.Option #17: Phifer, SW2500 Plus, available in 1% openness, Dual sided, Roll width 96 inches (243.8 cm), Composition 38% Fiberglass/62% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          16.Option #18: Phifer, SW2710, available in 10% openness, Dual sided, Roll width 98 inches (248.9 cm), Composition 34% Fiberglass/66% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          17.Option #19: Phifer, SW2705, available in 5% openness, Dual sided, Roll width 126 inches (320 cm), Composition 34% Fiberglass/66% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          18.Option #20: Phifer, SW2703, available in 3% openness, Dual sided, Roll width 126 inches (320 cm), Composition 36% Fiberglass/64% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          19.Option #21: Phifer, SW2701, available in 1% openness, Dual sided, Roll width 126 inches (320 cm), Composition 36% Fiberglass/64% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          20.Option #22: Phifer, SW4100, available in 10% openness, Roll width 98 inches (248.9 cm), Railroadable, Composition 25% Polyester/75% Vinyl on Polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          21.Option #23: Phifer, SW4000, available in 5% openness, Roll width 126 inches (320 cm), Railroadable, Composition 25% Polyester/75% Vinyl on Polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          22.Option #24: Phifer, SW4400, available in 3% openness, Roll width 126 inches (320 cm), Railroadable, Composition 25% Polyester/75% Vinyl on Polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          23.Option #25: Phifer, SW4500, available in 5% openness, Roll width 126 inches (320 cm), Composition 17% Polyester/83% Vinyl on Polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          24.Option #26: Phifer, SW4600, available in 3% openness, Roll width 126 inches (320 cm), Composition 22% Polyester/78% Vinyl on Polyester, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          25.Option #27: Phifer, Infinity 2, 1%, available in 1% openness, Roll width 98 inches (248.9 cm), Composition 100% TPO, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          26.Option #28: Phifer, Infinity 2, 3%, available in 3% openness, Roll width 98 inches (248.9 cm), Composition 100% TPO, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          27.Option #29: Phifer, Infinity 2, 5%, available in 5% openness, Roll width 98 inches (248.9 cm), Composition 100% TPO, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          28.Option #30: Phifer, SW 7000 3%, available in 3% openness, Roll width 118 inches (300 cm), Composition 100% Polyester, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Cradle to Cradle Certified, Lead Free.
          29.Option #34: Phifer, SW 7650, available in a Light-Filtering material, Roll width 118 inches (300 cm), Composition 100% Polyester, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          30.Option #35: Phifer, SW Basic 3, available in 3% openness, Roll width 98 inches (248.9 cm), Composition 38% Fiberglass/62% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          31.Option #36: Phifer, SW Basic 5, available in 3% openness, Roll width 98 inches (248.9 cm), Composition 38% Fiberglass/62% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
 
          B.Room Darkening Fabrics
          1.Option #9: Mermet, Vizela Room Darkening, available in 0% openness-Opaque, Roll width 94.5 inches (240 cm), Composition 100% Fiberglass/EVA Coating, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          2.Option #10: Mermet, Avila Twilight Commercial, available in 0% openness-Opaque, Dual Sided, Roll width 118 inches (300 cm), Railroadable, Composition 37.5 Polyester/62.5% Acrylic, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          3.Option #31: Phifer, SW 7000, 0%, available in 0% openness-Opaque, Roll width 118 inches (300 cm), Composition 100% Polyester with Acrylic Flocked Backing, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          4.Option #32: Phifer, SW 7100, 0%, available in 0% openness-Opaque, Roll width 96 inches (243.8 cm), Composition 37% Fiberglass/63% Vinyl on Fiberglass, Fire Retardant, Anti-Microbial, GreenGuard Gold, Lead Free.
          5.Option #33: Phifer, SW 7600, Blackout available in 0% openness-Opaque, Dual Sided, Roll width 118 inches (300 cm), Composition 45% Polyester/53% Acrylic Foamed Backing, Fire Retardant, Anti-Microbial, PVC-Free, GreenGuard Gold, Lead Free.
          ** NOTE TO SPECIFIER ** Refer to Legrand Solarfective's product literature for available shade fabric colors and patterns. Select fabric colors and patterns from the following, delete those not applicable or use the schedule at the end of this section if required to define location(s) of multiple fabrics and colors.
 
          C.Color and pattern: __________, No. _____.
 
          D.Color and pattern: As indicated in Color Schedule on Drawings.
 
          E.Color and pattern: As selected by Architect from manufacturer's standard range.
 
          2.6SOURCE QUALITY CONTROL
 
          A.Motor Manufacturer Factory Quality Control Process:
          1.Testing and approval of motors shall be completed by one or more global safety testing laboratories including, but not limited to: UL, CUL, TUV, ETL, CE, and VDE.
          2.Prior to being shipped, each motor to pass testing for having no defects in wiring and operation including:
          a.Assembled motor test design specifications when installed in various end products.
          b.Product installation testing.
          c.Product safety tests.
          d.Product performance tests.
          e.Life cycle testing for endurance and reliability.
          f.Embedded software tests.
          g.Heat and fire resistance tests.
          h.Water and oxidation resistance tests.
          i.Climate tests, temperature and humidity.
          j.Acoustic tests, sound level and quality.
          k.Radio frequency tests, transmission and reception.
          l.Electromechanical capability, CEM.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Examine areas, and conditions, with Installer present, for compliance with requirements for installation tolerances, operational clearances, blocking.
 
          C.Identify locations of connections to building electrical system, and other conditions affecting performance of the Work.
 
          D.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
          ** NOTE TO SPECIFIER ** Include one of the following paragraphs. Delete if not applicable.
 
          A.Coordinate requirements for blocking and structural supports to ensure adequate means for installation of window shades.
 
          B.Coordinate requirements for blocking, construction of shade pockets, and structural supports to ensure adequate means for installation of window shades.
          ** NOTE TO SPECIFIER ** Include one or more of the following paragraphs for window shades with headboxes recessed in ceilings. Delete those not applicable.
 
          C.Coordinate installation of recessed shade pockets with construction of suspended acoustical panel ceilings specified in Section 09 51 23 - Acoustical Tile Ceilings.
 
          D.Coordinate installation of recessed shade pockets with construction of suspended gypsum board ceilings specified in Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
 
          E.Coordinate requirements for power supply conduit, and wiring required for window shade motors and controls.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Install roller shades level, plumb, square, and true. Allow proper clearances for window operation hardware.
          ** NOTE TO SPECIFIER ** Include the following paragraph if fascia or separate closure for site constructed recess is being provided. Note fascia is not applicable if pockets are being provided. Delete if not applicable.
 
          C.Install the following items to conceal roller and operating mechanism. Do not use exposed fasteners.
          ** NOTE TO SPECIFIER ** Select items to conceal roller and operating mechanism from the following as applicable. Delete if not applicable.
          1.Fascias.
          2.Closure panels.
          3.Endcaps.
          ** NOTE TO SPECIFIER ** Include the following paragraphs for room darkening shades shades. Delete if not applicable.
 
          D.Install headbox, side channels, and sill channel with sealant specified in Section 07 90 00 - Joint Protection.
 
          E.Position shades level, plumb, and at proper height relative to adjacent construction. Secure with fasteners recommended by manufacturer.
 
          F.Comply with NECA 1 and NECA 130.
 
          G.Comply with FCC guidelines.
          ** NOTE TO SPECIFIER ** Select the Electrical Connections Paragraph below for hard wired motor-operated roller shades. Delete if not required.
 
          H.Electrical Connections: Connect each roller shade motor operator and stationary control system to building electrical system.
          1.Grounding: Provide electrical grounding in accordance with NFPA 70.
          ** NOTE TO SPECIFIER ** Select the Networked Building Management System Paragraph below when System is included in project. Delete if not required.
 
          I.Networked Building Management System: Connect networked automation controls for motorized equipment to building management system.
          ** NOTE TO SPECIFIER ** Select the Sun, Rain, and Wind Sensor Paragraph below when System is included in project. Delete if not required.
 
          J.Sun, Rain, and Wind Sensor Locations: Mount on exterior according to manufacturer's written instructions.
 
          3.4ADJUSTING
 
          A.Adjust and balance roller shades and motorized equipment to operate smoothly, easily, safely, and free from binding or malfunction throughout entire operational range.
          1.Program each motor-operator control system to Owner-provided program settings.
 
          B.Commissioning Control Systems: Perform commissioning of integrated automation control systems performed by Solarfective/WattStopper Factory Authorized Tech.
 
          3.5TESTING
 
          A.Test motorized window shades to verify that controls, limit switches, interface to other building systems, and other operating components are functional. Correct deficiencies.
          ** NOTE TO SPECIFIER ** Include the following paragraph for room darkening shades. Delete if not applicable.
 
          B.Test window shades to verify that operating mechanism, fabric retainer, and other operating components are functional. Correct deficiencies.
          1.Motorized operating mechanism.
          ** NOTE TO SPECIFIER ** Include the following paragraph for room darkening shades. Delete if not applicable.
 
          C.During daylight hours, lower shades and turn off interior lights. Verify that there are no light leaks at perimeter or within shade assembly. Correct deficiencies.
 
          D.Demonstrate operation of shades to Owner's designated representatives.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean roller shade surfaces, after installation, according to manufacturer's written instructions.
 
          B.Provide final protection and maintain conditions, in a manner acceptable to manufacturer and Installer that ensure that roller shades are without damage or deterioration at time of Substantial Completion.
 
          C.Replace damaged roller shades that cannot be repaired, in a manner approved by Architect, before time of Substantial Completion.
 
          3.7SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each shade type and mounting to be used using the "Type" designation required on the Drawings. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.Blackout Shades Without Blackout Channels:
          1.Shade Type MOS-1 Single Roller
          a.SF-ES1 ES Shade 6 with Face Mount Fascia
          b.Mounting Type: Surface with front fascia as indicated.
          c.Extruded Aluminum 6 inch Fascia
          d.4 inch Extruded Aluminum Closure
          e.Mounting Angle
          f.End Bracket
          g.Extruded Aluminum Exterior Hembar
          h.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          i.Fabric: 5% Openness as selected by the Architect
          j.Hembar: Exterior
          k.Fabric Drop: Standard Roll
          l.Manual Bypass: Left.
          m.Facia/Hembar Color: Dark Gray
          2.Shade Type MOS-2 Double Roller
          a.SF-ES5 ES Shade 4 Dual System with Face Mount Fascia
          b.Extruded Aluminum 6 inch Fascia
          c.4 inch Extruded Aluminum Closure
          d.Mounting Angle
          e.End Bracket
          f.Extruded Aluminum Exterior Hembar
          g.2 inch Extruded Aluminum Tube
          h.Fabric: 10% Openness as selected by the Architect
          i.Fabric: Blackout
          j.Hembar: Exterior with side channel and sill rail.
          k.Fabric Drop: Reverse Roll
          l.Chain: Both.
          m.Facia/Hembar Color: As selected by the Architect
 
          B.Blackout Shades With Blackout Channels:
          1.MS-1 Single Roller
          a.SF-RD6 ES Shade 6 With Ceiling Mount Fascia, Side and Bottom Channels
          b.Extruded Aluminum 6 inch Fascia
          c.4 inch Extruded Aluminum Closur
          d.Mounting Angle
          e.End Bracket
          f.Extruded Aluminum Exterior Hembar
          g.2-1/2 inch or 3-1/2 inch Extruded Aluminum Tube
          h.Fabric: Blackout
          i.Motorized Blackout Side Channel
          j.Manual Blackout Bottom Channel
          k.Hembar: Exterior
          l.Fabric Drop: Standard Roll
          m.Manual Bypass: Left.
          n.Facia/Hembar Color: Dark Gray
          2.MS-1 Double Roller
          a.SF-RD7P ES Shade 4 Dual System In Pocket, Side and Bottom Channel.
          b.Extruded Aluminum 6 inch Fascia
          c.4 inch Extruded Aluminum Closure
          d.End Bracket
          e.Extruded Aluminum Exterior Hembar
          f.2 inch Extruded Aluminum Tube
          g.Fabric: 10% Openness as selected by the Architect
          h.Fabric: Blackout
          i.Motorized Blackout Side Channel
          j.Manual Blackout Bottom Channel
          k.Hembar: Exterior
          l.Fabric Drop: Standard Roll
          m.Manual Bypass: Left.
          n.Facia/Hembar Color: As selected by the Architect
 
         
END OF SECTION