| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Stainless Steel Residential Cabinetry | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Danver Stainless Steel Cabinetry, which is located at: One Grand St. Wallingford, CT 06492 Phone: 203-269-2300 Fax: 203-265-6190 Web: www.danver.com Email: request info Stainless steel cabinets continue to grow in popularity as homeowners demand and designers create robust Outdoor Living Spaces with functional kitchens. With Danver's maintenance-free finishes, there is no limit to the finishes you can achieve while retaining the durability of stainless. Contractors and builders attest to the adaptability and ease of installation of our product. CT Acquisitions, parent company to Danver Stainless Steel Cabinetry is the leading provider of stainless steel outdoor kitchens, cabinetry and amenities for outdoor living including: Ventilation hoods Kitchen carts US made stainless steel gas grills refrigerators Ice makers Pizza ovens Ceramic smoker/grills and outdoor bartending centers. Patio Heaters Outdoor Fireplace Pergolas Danver Stainless Steel Cabinetry also offers custom stainless steel manufacturing with full turnkey capabilities in fabricating sheet metal products when required. Contact us for more information. This specification includes an extensive selection of outdoor kitchen cabinetry that offers the durability of stainless steel combined with the style of various customized wood grain patterns, designer paint colors and subtle textures that are virtually maintenance free. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless steel base cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Stainless steel appliance base cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Stainless steel tall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Stainless steel wall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Stainless steel door and drawer fronts and inserts for Island Kitchens. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Stainless steel cabinet accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 04 40 00 - Stone Assemblies [04 40 00] - Stone Assemblies: Stone Countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 08 83 13 - Mirrored Glass Glazing [08 81 00] - Glass and Glazing: Glass for shop prepped doors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 09 30 13 - Ceramic Tiling [09 30 00] - Tiling: Tile Countertop. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 11 30 33 - Retractable Stairs [11 30 13] - Residential Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 22 05 00 - Common Work Results for Plumbing [22 05 00] - Common Work Results for Plumbing: Connections for drain lines, service piping, vents, re-vents, in-line vacuum breakers, special plumbing fixtures, traps and tailpieces to service fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 26 05 00 - Common Work Results for Electrical [26 05 00] - Common Work Results for Electrical: Connections for electrical service lines, wire and conduit to service fixtures. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM A 666 - Standard Specification for Annealed or Cold-Worked Austenitic Stainless Steel Sheet, Strip, Plate, and Flat Bar. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM C 1048 - Standard Specification for Heat-Treated Flat Glass - Kind HS, Kind FT Coated and Uncoated Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM C 1172 - Standard Specification for Laminated Architectural Flat Glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include plans, elevations, sections, details, and attachments to other work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Indicate locations of blocking and reinforcements required for installing stainless steel kitchen cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Indicate locations and types of service fittings, together with associated service supply connection required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Include coordinated dimensions for equipment specified in other Sections. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of finish/color chips representing manufacturer's full range of available finishes/colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 3 inches (76 mm) by 5 inched (127 mm), representing actual product, color, and finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment of cable tension and periodic cleaning and maintenance of all railing and infill components. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Twenty years or more experience in manufacture of stainless steel kitchen cabinets and equipment of type specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Twenty years experience in installation or application of systems similar in complexity to those required for this Project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of fabrication techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install in areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until installation is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in the manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | For storage more than 30 days or during high temperatures store products indoors in a properly ventilated location until project conditions are ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect finished surfaces from soiling or damage during handling and installation. Keep covered with polyethylene film or other protective coating. Note that prolonged storage in hot environments will cause polyethylene film to bond to the surface making it unremoveable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | COORDINATION AND SCHEDULING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Schedule delivery of casework and equipment so that spaces are sufficiently complete that material can be installed immediately following delivery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Danver Stainless Steel Cabinetry, which is located at: One Grand St.; Wallingford, CT 06492; Tel: 203-269-2300; Email: request info; Web: http://www.danver.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | DESIGN REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Cabinet identification: Provide cabinets as specified herein and identified on Drawings by manufacturer's catalog numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Cabinet identification: Provide cabinets as specified herein and identified on the Schedule at the end of this section by manufacturer's catalog numbers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MATERIALS, GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless steel conforming to ASTM A 666 with #4 brushed finish on the exposed side, except for powder coated finishes, and a 2B shop finish on the other side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | STAINLESS STEEL CABINETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Base Cabinets: Frameless design full overlay cabinets fabricated of commercial grade 20-gauge stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Height: Cabinet box is 30 inches (762 mm) plus 4-1/2 inch (114 mm) adjustable legs, totaling 34-1/2 inches (876 mm) or 30 inches (762 mm) plus 2 inch (51 mm) adjustable legs for ADA compliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depths indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 27 inches (689 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Widths indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | OBD Door/Drawer: One Drawer at 6-1/8 inches (155.5 mm) high, one door at 23-1/2 inches (597 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | OBM Multi-Drawer: One Drawer at 6-1/8 inches (155.5 mm) high, two doors at 11-11/16 inches (297 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | OBF Full Height Door: One door at 29-3/4 inches (756 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | OBS Under Sink: False front at 6-1/8 inches (155.5 mm) high, one door at 23-1/2 inches (597 mm) high. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Appliance Base Cabinets: OBB, OBC, OBM and OPB cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide for____________ Burner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide for____________ Range. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide for____________ Refreshment Center. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Provide for____________ Microwave oven. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Provide for equipment indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Grill Base Cabinets: OGB, OGF, OGW, OWD and OBW | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Base with 2 doors. Provide for____________ Grill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Base with 2 drawers and 1 door. Provide for____________ Grill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Base with 4 drawers and 1 door. Provide for____________ Grill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Base with 2 drawers and 2 doors. Provide for____________ Grill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Base with 2 doors. Provide for____________ Grill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Grill Base with Marinating Refrigerator Insert opening. Provide for____________ Grill/ Marinating Refrigerator. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Base with warming drawer insert opening and 1 or 2 drawers. Provide for____________ Grill/Warming Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Base with warming drawer insert opening and 1 or 2 drawers and 1 door. Provide for____________ Grille/Warming Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Base with warming drawer insert openings. Provide for____________ Grill/Warming Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Base with warming drawer insert opening and 2 doors. Provide for____________ Grill/Warming Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Base with warming drawer insert opening and 2 drawers. Provide for____________ Grill/Warming Drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Provide for equipment indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Corner Base Cabinets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Diagonal Base DCB with 1 door for 24 inch (610 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Diagonal Base DCB with 1 door for 27 inch (686 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Angle End Base Cabinet AEB with 2 doors for 24 inch (610 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Angle End Base Cabinet AEB with 2 doors for 27 inch (686 mm) depth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Accessories: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | OTP Two container trash pull out accessory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | OTP One container trash pull out accessory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | OBT Trash Pull Cabinet with one container trash pull attached to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | OBT Trash Pull Cabinet with two container trash pull attached to door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tall Cabinets: TBX and TTX Frameless design full overlay cabinets fabricated of commercial grade 20-gauge stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Minimum Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 84 inches (2134 mm) including 4-1/2 inch (114 mm) adjustable legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 90 inches (2286 mm) including 4-1/2 inch (114 mm) adjustable legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 96 inches (2438 mm) including 4-1/2 inch (114 mm) adjustable legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Depths indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Widths indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Tall Cabinets: TBX | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Two Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Four Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Oven Cabinets: TTX | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Provide for____________ Oven with 2 doors and 1 drawer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Provide for equipment indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Wall Cabinets: WS wall cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13 inches (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ___ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | ___ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Minimum Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ___ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Diagonal Corner Wall Cabinets: DCW diagonal corner wall cabinet | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Depth: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 13 inches (330 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 24 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Minimum Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | As indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ___ inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | DOORS AND DRAWER FRONTS AND INSERTS FOR ISLAND KITCHENS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Access Doors: IDR Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One flush access door, 17 inches (432 mm) wide by 25 inches (635 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | One flush access door, 16 inches (406 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | One flush access door, 21 inches (533 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Two flush access door, 27 inches (686 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Two flush access door, 27 inches (686 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Two flush access door, 30 inches (762 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Two flush access door, 30 inches (762 mm) wide by 25 inches (635 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Two flush access door, 36 inches (914 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Clean-Stor Box with shelf. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Two flush access door, 42 inches (1067 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Drawer Sets: IDW Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Two drawer set with box, 16 inches (406 mm) wide by 21 inches (533 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Two drawer set with box, 16 inches (406 mm) wide by 30 inches (762 mm) high H-Frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Door and Drawers Sets: IC Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | One door, two drawer set with two separate boxes, 30 inches (762 mm) wide by 21 inches (533 mm) high H-Frame. Drawers on the right. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | One door, two drawer set with two separate boxes, 30 inches (762 mm) wide by 21 inches (533 mm) high H-Frame. Drawers on the left. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accessory Inserts: Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Trash pull out accessory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Propane pull out accessory. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Recessed paper tower dispenser. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | STAINLESS STEEL DOOR AND DRAWER FACES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Doors: Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Outdoor Kitchens Door Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hampton Solid Panel Doors: Doors are 3/4 (19 mm) thick, corners are fitted smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rio Door: Single-piece 2-1/2 inch (64 mm) W frame door: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open for glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Wood Panel Insert | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Key West: Shaker style door, stiles and rails 2-11/16 inch (68 mm) W, with choice of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Panel center | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Seaglass centers: available in Blue, Green, or White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Frosted glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Insert ready | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Open for glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Door Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Outdoor Solid Panel Faces: 3/4 (19 mm) thick, outer corners are fitted smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Drawers: Drawer Fronts: Fronts are constructed of commercial grade stainless steel with a vertical #4 brushed finish. Outer corners are fitted smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Face Style: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Hampton Door: Slab Drawer Standard: 3/4 (19 mm) thick, corners are fitted smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Rio Single-piece frame drawer: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Open for glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Wood Panel Insert | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Key West: Shaker style drawer with choice of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Panel center | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Seaglass centers: available in Blue, Green, or White | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Frosted glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Insert ready | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | Open for glass | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Face Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Outdoor Solid Panel Faces: 3/4 (19 mm) thick, outer corners are fitted smooth. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Drawer bodies: Stainless steel double wall construction with bottom and sides coved and top edges formed; no sharp edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Hardware: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Drawer suspension: Removable full extension under mount soft close slide; rated 100 lb (45 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Stainless steel pulls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Provide drawer with rubber bumpers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Leveling Devices: ABS plastic leg leveler standard except 3/8 inch 16-SS leveler for ADA height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Removable Core Locks: 5-pin tumbler optional applied to doors and drawers where specifically requested in the specifications or on the equipment list and shall be keyed and master-keyed as directed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | STAINLESS STEEL CABINET ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Shelves: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Stationary Casework shelves: Stainless Steel, front and back edges formed down back and ends formed down 3/4 inch (19 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Pull-Out shelves: Removable, full extension stainless steel slide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Spacing: Provide shelves spaced at 9 inches apart. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Toe Kick: Provide with screws for installation to legs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 2 inch (51 mm) high. ADA Height: Aluminum with black anodized finish on exposed side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 4-3/8 inch (111 mm) high. Aluminum with black anodized finish on exposed side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | 6 inch (152 mm) high. Aluminum with black anodized finish on exposed side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Spacers: Provide spacers where required behind ice makers or dishwashers to lock-in the openings for under counter installations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fillers: Provide filers where required to fill space between cabinets and/or between a wall and cabinet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Finish Ends, Side and Rear Panels: Provide where required at exposed at exposed sides and rear of cabinets to provide a finished appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Refrigerator Side Panels: Provide where required to support a countertop as required at the end of a cabinet run. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Cabinet Trim: Provide where required to hide an unfinished wall located next to an under counter appliance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Box Columns: Provide at corner filler to support countertop where an appliance is adjacent to the corner. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | METAL FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Stainless Steel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Stainless steel with #4 finish on exposed side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Concealed and interior surfaces; Danver - Stainless steel with shop finish 2B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Powder Coated Finish: Stainless steel with a powder coated finish on exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Danver Color | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Beetle | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Redwood | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Metallic Bronze Matte | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Champagne 302 Metallic | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Champagne 304 Metallic | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Sudan Brown | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Pearl Copper | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Carlsbad Canyon | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Copper Hammertone | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Nu-black Hammertone | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Seashell White | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Pearl Night Blue | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Slate | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Winter Sky | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Custom Color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Powder Coated Wood Grain Finish: Stainless steel with a textured powder coated wood grain finish on exposed surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Color/Texture: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Teak. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Cherry Flame | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Burlwood | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | American Maple | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Bamboo | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Chestnut | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | White-Washed Wood | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Table Beech | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Horizon | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Color as selected by the Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Walls and openings are plumb, straight and square. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Concrete floors level within 1/8 inch (3 mm) level per 10 foot (3000 mm) run, non-accumulative, when tested with a straight edge in any one direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install casework in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Set casework components plumb, square, and straight with no distortion and securely anchored to building structure at back or to floor if standalone. Shim as necessary using concealed shims. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Screw continuous cabinets together with joints flush, tight and uniform, and with alignment of adjacent units within 1/16 inch (1.5 mm) tolerance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Secure wall cabinets to solid supporting material, not to plaster, lath or gypsum board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Abut top edge surfaces in one true plane. Provide flush joints not to exceed 1/8 inch (3 mm) between top units. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Where casework or equipment butts against other finished work, scribe and cut for an accurate fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Lubricate operating hardware as recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Work Surface Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install countertop and edge surfaces in one plane with flush hairline seams. Locate seams where shown on Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Provide required holes and cutouts for service fittings as shown on Shop Drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Where required due to field conditions, scribe to abutting surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Only factory prepared field joints, located per approved shop drawings, shall be permitted. Secure joints in field, where practicable, in the same manner as in factory, with dowels, splines, adhesive or fasteners recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Secure work surfaces to casework and equipment components with material and procedures recommended by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Seal unfinished edges and cutouts in plastic-laminate countertops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Provide scribe moldings for closures at junctures of countertop, curb, and splash, with walls as recommended by manufacturer for materials involved. Match materials and finish to adjacent laboratory casework. Use chemical-resistant, permanently elastic sealing compound where recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Carefully dress joints smooth, remove surface scratches, and clean entire surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Coordination with Mechanical, Plumbing and Electrical Contractors: Coordinate work of this Section with work of other Sections including but not limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coordination: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Kitchen equipment contractor shall furnish equipment to the building, setting in place, leveling and scribing to walls and floors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Furnish plumbing and electrical fixtures, including nipples and lock nuts needed to secure each fixture to the equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coordination with mechanical contractor who shall furnish, install and connect drain lines, service piping, vents, re-vents, in-line vacuum breakers, special plumbing fixtures, traps and tailpieces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Work to be completed through, under or along backs of working surfaces as required and complete final connection of services. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Assemble, install and make final connections of service fixtures furnished by casework contractor, including service fixtures in fume hoods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Coordination with electrical contractor who shall furnish, install and connect electrical service lines, wire and conduit within the equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Work to be completed through, under or along backs of working surfaces as required and complete final connection of services. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Install and make final connections of electrical fixtures provided by casework installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Water and gas service fittings, piping, electrical devices, and wiring. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Installation of fittings according to Shop Drawings and manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Setting bases and flanges of sink and countertop-mounted fittings in sealant recommended by manufacturer of sink or countertop material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Anchorage of fittings, piping, and conduit to laboratory casework, unless otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Accessory installation: Install accessories and fittings in accordance with manufacturer's recommendations. Turn screws to seat flat; do not drive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Take protective measures to prevent exposure of casework and equipment from exposure to other construction activity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Cover installed casework and equipment with 4-mil polyethylene. Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | ADJUSTING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Repair or remove and replace defective work, as directed by Architect upon completion of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Test and adjust doors, drawers, hardware, fixtures and other moving or operating parts to function smoothly without binding or racking. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.6 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean casework and touch up as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Clean counter tops with diluted dishwashing liquid and water leaving tops free of all grease and streaks. Use no wax or oils. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.7 | SCHEDULES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | : | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | : | |||||||||||||||||||||||||||||||||||||||||||||||||