MasterFormat: 2020
Download this Manufactured Plastic Laminate Casework Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Case Systems, Inc. Manufactured Plastic Laminate Casework
 
         
SECTION20 (12 32 16)
 
         
MANUFACTURED PLASTIC-LAMINATE CASEWORK
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Case Systems, Inc.; manufactured plastic-laminate casework.
This section is based on the products of Case Systems, Inc., which is located at:
2700 James Savage Rd.
Midland, MI 48642
Tel: 989-496-9510
Email: request info
Web: https://www.casesystems.com
[ Click Here ] for additional information.
For more than 60 years, Case Systems have prided ourselves on delivering value, quality and the best customer-focused experience in the industry. We began in 1948 as Normal Wood Products, a small, regional supplier in Midland, Michigan, and have grown to become a nationally recognized caseworks producer and market leader.
In the mid-1990s, Bob Bowden and Dave Clark bought the company and began to build the Case Systems brand. Bowden and Clark expanded our company's sales efforts and provided additional capital, All of which accelerated our rapid growth. We soon outgrew our facility and moved to our current location. In 2002 we added BOSTONtec to the family. BOSTONtec offers full complementary ergonomic workstations solutions for fulfillment, assembly and laboratory applications.
In November 2011, the portfolio was expanded to include the premium wood casework manufacturer, CiF Lab Solutions. CiF provides "Best-In- Class" wood casework that is designed, produced and installed to complete an AWI Premium installation offered in several selections of wood veneer species. Today, Case Systems continues to grow and expand our business model to meet and exceed the needs of our customers. We are constantly in a rapid continuous improvement mode to make our total product and service package the best in the industry. Our commitment is to provide the best possible level of service and product to exceed your requirements.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Manufactured plastic-laminate casework and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 06 20 00 - Finish Carpentry.
 
          C.Section 07 91 13 - Compression Seals.
 
          D.Section 08 71 00 - Door Hardware.
 
          E.Section 09 65 13 - Resilient Base and Accessories.
 
          F.Division 15 - Plumbing.
 
          G.Division 15 - Heating, Ventilating, and Air-Conditioning.
 
          H.Division 16 - Electrical.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI):
          1.ANSI A161.2 - Decorative Laminate Countertops, Performance Standards For Fabricated High Pressure.
          2.ANSI A208.1 - Particleboard Standard.
 
          B.Builders Hardware Manufacturers Association (BHMA): BHMA A156.9 - Cabinet Hardware.
 
          C.Forest Stewardship Council (FSC).
 
          D.National Electrical Manufacturers Association (NEMA): NEMA 3 LD - High-Pressure Decorative Laminates.
 
          E.Scientific Equipment and Furniture Association (SEFA): SEFA 8PL - Recommended Practices.
 
          F.American Woodwork Institute (AWI): American Woodwork Standards (AWS).
 
          1.4DEFINITIONS
 
          A.Exposed: In casework, surfaces visible when drawers and opaque doors are closed; behind clear glass doors; bottoms of cabinets 42 inches (1067 mm) or more above finished floor; and tops of cabinets less than 78 inches (1981 mm) above finished floor.
 
          B.Semi-Exposed: In casework, surfaces that become visible when opaque doors are open or drawers are extended; bottoms of cabinets more than 30 inches (762 mm) or tops of cabinets less than 42 inches (1067 mm) above finished floor.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Shop Drawings: Illustrate products, installation; and how relationship with adjacent construction, including materials, construction finish, anchorage, and accessories. Submit drawings in accordance with manufacturer's requirements for lead time and approvals.
          1.Include manufacturer's catalog numbers and specifications.
          2.Finishes, hardware, construction options.
          3.Small scale floor plan showing casework in relation to the building.
          4.Large scale elevations and plan views.
          5.Cross-sections; service runs; locations of blocking within walls
          6.Rough-in requirements and sink centerlines.
 
          D.Samples:
          ** NOTE TO SPECIFIER ** Delete the following sample options not required.
          1.Selection Samples: Two representative units of each type, material, and color.
          2.Verification Samples: Two representative units of each type, material, and color.
          ** NOTE TO SPECIFIER ** Keep this paragraph for a small scale base cabinet to be submitted to the Design Professional.
          3.Small Scale base cabinet.
          ** NOTE TO SPECIFIER ** Delete if LEED documentation is not required.
 
          E.LEED Submittals: Submit manufacturer's standard LEED documentation.
 
          F.Closeout Submittals: Operation and Maintenance Data.
          ** NOTE TO SPECIFIER ** AWI labels or certifications are available at additional cost, documenting compliance with AWI Grade requirements.
 
          G.Quality Control Submittals: Manufacturer qualification statement.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. Manufacturer shall be certified for chain of custody by a third party certification group approved by Forest Stewardship Council (FSC).
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
 
          D.Field Verification: Verify critical building dimensions prior to fabrication.
 
          E.Manufacturer shall be a member ofand licensed by Architectural Woodwork Institute AWI and Quality Certification Program QCP certified.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider All the major different types of work on the project.
 
          F.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
          ** NOTE TO SPECIFIER ** The remaining paragraphs are optional. Delete options not required.
          5.Full-Size Casework:
          a.Base cabinet.
          b.Wall cabinet
          c.________ cabinet
          d.Shelf unit.
          e.________.
          6.Countertop: 4 ft (1219 mm) long.
          7.Countertop: ___ ft (___ mm) long.
          8.Approved mockups may remain as part of the Work.
          9.Approved mockups may not remain as part of the Work.
 
          1.7PRE-INSTALLATION CONFERENCE
 
          A.Attendance: Architect, Contractor, Installer, and related trades.
          ** NOTE TO SPECIFIER ** Delete additional attendees not required or delete paragraph entirely.
          1.Additional Attendees:
          a.Owner.
          b.Construction Manager.
          c.Design/Builder.
          2.Review: Project conditions, manufacturer requirements, delivery and storage, staging and sequencing, and protection of completed work.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
          1.Deliver casework once painting, and similar requirements have been completed that will not damage casework. This includes ensuring spaces are enclosed and weather tight.
          2.All casework shall be blanket wrapped or covered with cardboard and foam for protection during shipping.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
          1.Casework must be protected from dust, dirt and/or other trades
          2.Countertops are stacked, properly supported and spaced evenly to avoid warping. Large pieces are stacked first on pallets with shorter pieces stacked on top.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          B.Do not deliver or install the casework until concrete, masonry, and drywall plaster work is dry; ambient relative humidity is maintained between 25 - 55 percent prior to delivery and throughout the life of installation; and the temperature is controlled above 55 degrees F (13 degrees C).
 
          C.If ambient conditions are not met at the time of delivery, manufacturer reserves the right to void the warranty.
 
          1.10WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty made out to the original Owner against defects in materials and workmanship. Non-casework items supplied, but not made by manufacturer; including but not limited to sinks, fixtures, apparatus, fume hoods, keyboard trays, lights, power outlets, and power strips shall be covered under the original manufacturer's warranty.
          ** NOTE TO SPECIFIER ** Delete options for warranty period not required.
          1.Warranty Period: For casework, 1 year warranty.
          2.Warranty Period: For casework, 3 year warranty.
          3.Warranty Period: For casework, 5 year warranty.
          4.Warranty Period: For casework, limited lifetime warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Case Systems, Inc., which is located at: 2700 James Savage Rd.; Midland, MI 48642; Tel: 989-496-9510; Email: request info; Web: https://www.casesystems.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2MATERIALS
 
          A.Plastic Laminate Faced Cabinets:
          ** NOTE TO SPECIFIER ** Delete core types not required. If more than one core type is required, indicate types and locations on Drawings.
          1.Core Type: Particleboard. Particleboard. Grade M-2 or higher, meeting or exceeding ANSI A208.1.
          a.Modulus of Rupture: 2176 psi (15000 kPa).
          b.Modulus of Elasticity: 362600 psi (2500000 kPa).
          c.Internal Bond: 73 psi (500 kPa).
          d.Linear Expansion: 0.40 percent.
          e.Thickness Tolerance: Plus or minus 0.008 inches (0.2 mm).
          f.Face Screw Holding: 225 pounds (102 kg) minimum.
          2.Core Type: Particle Board. Moisture resistant, interior-grade MR/FSC, meeting or exceeding ANSI A208.1.
          3.Core Type: Particleboard. Recycled content, FSC certified particleboard, meeting or exceeding ANSI A208.1. ULEF/FSCl, M-2, with no added Urea Formaldehyde
          a.For casework core having recycled content.
          b.For casework core being manufactured without the use of urea formaldehyde.
          c.For products having chain-of-custody certificates certifying that the wood used in the casework complies with FSC requirements.
          4.Core Type: Recycled content, FSC Certified plywood, ULEF/FSC, M2 with no added Urea Formaldehyde.
          a.Plywood that meets or exceeds the standards set forth by the APA for structural use panels.
          b.For casework core being manufactured without the use of urea formaldehyde.
          c.For products having chain-of-custody certificates certifying that the wood used in the casework complies with FSC requirements.
          5.Core Type: FSC certified plywood.
          a.For products having chain-of-custody certificates certifying that the wood used in the casework complies with FSC requirements.
 
          B.Cabinet Joinery:
          1.Concealed Interlocking Mechanical Fasteners or Dowel Construction: For cabinet body components. Manufacturers discretion on best suited joinery method for project.
          2.Construction: Meets requirements in AWS Manual, Edition 2, including errata and appendix section.
 
          C.Surfacing: NEMA LD-3 and ANSI A161.2.
          ** NOTE TO SPECIFIER ** Delete surfacing options not required. If more than one surfacing type is required, indicate types and locations on Drawings.
          1.Vertical surface decorative grade; VGS.
          2.General purpose decorative grade; HGS.
          3.Cabinet decorative liner grade; CLS.
          4.Non-decorative backer grade; BKH.
          5.Decorative thermally fused laminate. White in color.
          6.Tango decorative thermally fused laminate.
          7.Chemical resistant decorative laminate..
 
          D.Edge Banding: PVC, applied utilizing hot melt adhesive and radiused by automatic trimmer.
          1.Adhesives: PVA type, ULEF, zero VOC, mechanically applied.
          ** NOTE TO SPECIFIER ** Delete paragraphs in the Article below for cabinet types and accessories not required. Not all casework components are available in all configurations and with all options. Consult with Case Systems, Inc. for assistance in editing this section to suit project requirements.
 
          2.3FABRICATION
 
          A.Compliance with AWI Grade Requirements: Premium.
 
          B.Compliance with AWI Grade Requirements: Custom.
 
          C.General Cabinet Body Construction:
          1.Joinery: Concealed interlocking fasteners or dowel construction at manufacturer's discretion.
          2.Panels manufactured with balanced construction.
          ** NOTE TO SPECIFIER ** Delete cabinet box style options not required.
          3.Cabinet Box Style: Reveal overlay; standard.
          4.Cabinet Box Style: Flush inset fronts.
          5.Cabinet Box Style: As scheduled and indicated on Drawings.
          6.Structural Components: 3/4 inch (19 mm) thickness for bottoms and ends of cabinets, tops of tall cabinets, and tops and bottoms of wall cabinets.
          7.Fixed Interior Components: 3/4 inch (19 mm) thick for fixed shelves, dividers, and cubicle compartments; attached with concealed interlocking mechanical fasteners.
          ** NOTE TO SPECIFIER ** Delete cabinet body exterior surfaces options not required.
          8.Cabinet Body Exterior Surfaces: VGS; standard.
          9.Cabinet Body Exterior Surfaces: Tango decorative thermally fused.
          10.Cabinet Body Exterior Surfaces: Decorative thermally fused.
          11.Cabinet Body Exterior Surfaces: HGS.
          12.Cabinet Body Exterior Surfaces: Chemical resistant laminate.
          13.Cabinet Body Exterior Surfaces: As scheduled and indicated on Drawings.
          14.Cabinet Body Interior Surfaces:
          ** NOTE TO SPECIFIER ** Delete cabinet body interior surfaces options not required.
          a.Closed Cabinets: VGS cabinet grade.
          b.Closed Cabinets: HGS cabinet grade.
          c.Closed Cabinets: CLS.
          d.Closed Cabinets: BKH.
          e.Closed Cabinets: Decorative thermally fused.
          f.Closed Cabinets: Tango thermally fused.
          g.Closed Cabinets: Chemical resistant decorative laminate.
          h.Closed Cabinets: As scheduled and indicated on Drawings.
          i.Open Cabinets: VGS cabinet grade.
          j.Open Cabinets: HGS cabinet grade.
          k.Open Cabinets: CLS.
          l.Open Cabinets: BKH.
          m.Open Cabinets: Decorative thermally fused.
          n.Open Cabinets: Tango thermally fused.
          o.Open Cabinets: Chemical resistant decorative laminate.
          p.Open Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete laminate grain direction options not required.
          15.Laminate grain direction: Combination grain.
          16.Laminate grain direction: Vertical grain.
          17.Laminate grain direction: Vertical grain match.
          ** NOTE TO SPECIFIER ** Delete cabinet body front edge options not required.
          18.Cabinet Body Front Edge: xx inch (1 mm) PVC; standard.
          19.Cabinet Body Front Edge: 0.12 inches (3 mm) PVC.
          20.Cabinet Body Front Edge: As scheduled and indicated on Drawings.
          21.Cabinet Body Mounting: Stretchers are 3/4 inch (19 mm) thick structural components fastened to end panels and back by mechanical fasteners, and are concealed by the cabinet back.
          ** NOTE TO SPECIFIER ** Delete decorative laminate back panel option if not required
          22.Exposed Laminate Back Panels: A separate, finished 3/4 inch (19 mm) thick back panel when rear of a cabinet is exposed.
          23.Cabinet Backs: 1/2 inch (13 mm) thick, surfaced both sides, fully captured on both sides and bottom.
          24.Hole Pattern: 3/16 inch (5 mm) diameter row hole pattern 1-1/4 inches (32 mm) on center bored in cabinet ends for adjustable shelves, for hardware mounting and replacement and relocation of cabinet components.
          ** NOTE TO SPECIFIER ** Delete paragraph for base cabinet construction if not required.
 
          D.Base Cabinet Construction:
          1.Base Cabinet Sub-Top: Solid 3/4 inch (19 mm) thick sub-top of core for base cabinets, except sink cabinets; fastened between the ends with interlocking mechanical fasteners.
          ** NOTE TO SPECIFIER ** Delete split removable back panels for sink cabinets option if not required.
          2.Split Removable Back Panels for sink cabinets:
          a.Front Braces: Formed metal, powder coated black.
          b.Steel Corner Gussets: At corners.
          ** NOTE TO SPECIFIER ** Delete tall cabinet construction paragraph if not required.
 
          E.Tall Cabinet Construction:
          1.Intermediate Shelves: Fixed.
          2.Intermediate Stretchers: Located behind the back panel.
          a.Thickness: 3/4 inch (19 mm).
          b.Secured between cabinet ends with mechanical fasteners.
          c.Secured to the shelf through the back with No. 8 x 2 inches (51 mm) plated flat head screws.
          ** NOTE TO SPECIFIER ** Delete wall cabinet construction paragraph if not required.
 
          F.Wall Cabinet Construction:
          1.Lower Stretchers: Located behind the back panel.
          a.Thickness: 3/4 inch (19 mm).
          b.Attached between the end panels with mechanical fasteners.
          c.Secured through the back and into the cabinet bottom.
          d.Wall cabinets over 36 inches (914 mm) in width receive a fixed intermediate partition.
          ** NOTE TO SPECIFIER ** Delete exterior bottoms options not required.
          2.Exterior Bottoms: Match standard interior.
          3.Exterior Bottoms: Match exterior surface.
          4.Exterior Bottoms: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete tall and wall cabinets paragraph if not required.
 
          G.Tall and Wall Cabinets Top Edges:
          ** NOTE TO SPECIFIER ** Delete options for edges not required
          1.Edges: Raw top edges; standard.
          2.Edges: 0.020 inch (0.5 mm) PVC at top of end panels, stretchers and back.
          3.Edges: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete tall, wall and hutch cabinets paragraph if not required.
 
          H.Tall, Wall and Hutch Cabinets Exterior Top Finish:
          ** NOTE TO SPECIFIER ** Delete top materials options not required.
          1.Top Materials: CLS to match standard interior.
          2.Top Materials: HPL to match exterior surface.
          3.Top Materials: Material match standard interior.
          4.Top Materials: Material as scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete tall, wall and hutch upper door reveals paragraph if not required.
 
          I.Base, Tall, Wall and Hutch Upper Door Reveals:
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          1.Reveal between Doors and Drawers: 3mm.
          2.Reveal above Top Drawer, Base, Wall, Tall, and Hutch Doors: 15mm.
          3.Thickness: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete cabinet toe bases paragraph if not required.
 
          J.Cabinet Toe Bases:
          1.Construction:
          a.Bases support and carry the load of the end panels, and the cabinet bottom, directly to the floor.
          b.Bases are let in from the sides and back of the cabinet to allow cabinets to be installed tightly together and tight against a wall, and to conceal the top edge of applied vinyl base molding (not supplied by casework manufacturer).
          c.Center Support: Front to back center support for bases over 30 inches (762 mm) wide.
          ** NOTE TO SPECIFIER ** Delete individual bases, materials options not required.
          2.Individual Bases, Materials: Particleboard, factory applied; standard.
          3.Individual Bases, Materials: MR/FSC board, factory applied.
          4.Individual Bases, Materials: ULEF/FSC particleboard, factory applied.
          5.Individual Bases, Materials: FSC particleboard, factory applied.
          6.Individual Bases, Materials: ULEF/FSC plywood, factory applied.
          7.Individual Bases, Materials: Pressure treated plywood, factory applied.
          8.Individual Bases, Materials: Raw exterior glue plywood, factory applied.
          9.Individual Bases, Materials: FSC pressure treated plywood, factory applied.
          10.Individual Bases, Materials: FSC raw exterior glue plywood, factory applied.
          11.Individual Bases, Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete toe bases height options not required.
          12.Toe Bases, Height: 3-25/32 inches (96 mm); standard.
          13.Toe Bases, Height: 4 inches (102 mm).
          14.Toe Bases, Height: 6 inches (152 mm).
          15.Toe Bases, Height: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete toe bases type options not required.
          16.Toe Base Type: Attached; standard.
          17.Toe Base Type: 3/4 inch (19 mm) raw loose base strips.
          18.Toe Base Type: No base.
          19.Toe Base Type: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete drawer fronts and solid doors paragraph if not required.
 
          K.Drawer Fronts and Solid Doors: Surfaced on both sides.
          ** NOTE TO SPECIFIER ** Delete core materials options if not required.
          1.Core Materials: Particleboard; standard.
          2.Core Materials: ULEF/FSC plywood.
          3.Core Materials: MR/FSC board.
          4.Core Materials: ULEF/FSC particleboard.
          5.Core Materials: FSC particleboard.
          6.Core Materials: FSC plywood.
          7.Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete core thickness option not required.
          8.Core Thickness: Standard.
          9.Core Thickness: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete component materials options not required.
          10.Component Materials: HPL door and drawer front exterior and grade CLS on interior.
          11.Component Materials: HPL door interior and exterior; both sides match front surface color; standard.
          12.Component Materials: HPL door interior and exterior; inside surface match interior color.
          13.Component Materials: HPL door and drawer interior and exterior; both sides match front surface color.
          14.Component Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete surfaces options if not required.
          15.Surfaces: HPL grade VGS; standard.
          16.Surfaces: HPL grade HGS.
          17.Surfaces: Thermally fused.
          18.Surfaces: Decorative thermally fused.
          19.Surfaces: Chemical resistant.
          20.Surfaces: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete doors options if not required.
          21.Doors: Standard.
          22.Doors: Corkboard doors.
          23.Doors: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete door and drawer front edges options if not required.
          24.Door and Drawer Front Edges: 1/8 inch (3 mm) PVC; standard.
          25.Door and Drawer Front Edges: 0.020 inch (0.5 mm) PVC.
          26.Door and Drawer Front Edges: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete drawer boxes paragraph if not required.
 
          L.Drawer Boxes:
          1.Core Thickness: 1/2 inch (13 mm) thick.
          ** NOTE TO SPECIFIER ** Delete options for core materials not required.
          2.Core Materials: Particleboard; standard.
          3.Core Materials: ULEF/FSC plywood.
          4.Core Materials: MR/FSC board.
          5.Core Materials: ULEF/FSC particleboard.
          6.Core Materials: FSC particleboard.
          7.Core Materials: FSC plywood.
          8.Core Materials: Pre-finished hardwood veneer plywood.
          9.Core Materials: As scheduled and indicated on Drawings.
          10.Construction: Non-racking, non-deflecting platform bottom that is carried directly by L shaped, bottom mount drawer glides.
          ** NOTE TO SPECIFIER ** Delete drawer boxes with finished interiors options not required.
          11.Drawer Boxes with Finished Interiors: Surface to match standard interior; standard.
          12.Drawer Boxes with Finished Interiors: Surface to match finished interior.
          13.Drawer Boxes with Finished Interiors: Hardwood veneer plywood.
          14.Drawer Box Construction: Pre-finished dovetail drawer boxes
          15.Drawer Boxes with Finished Interiors: Cabinet liner surface to match standard interior.
          16.Drawer Boxes with Finished Interiors: As scheduled and indicated on Drawings.
          17.Slides: Secured with 1-1/4 inches (32 mm) long screws driven through the platform and into the sides.
          18.Drawer Box Sides, Backs, Sub-fronts, and Bottoms: 1/2 inch (13 mm) thick.
          19.Top Edges: Nominal 1 mm PVC, matching the drawer color.
          20.Drawer Box Corners: Joined with fluted hardwood dowels and glue spaced at a minimum of (1-1/4 inches) 32 mm on center.
          21.Drawer Box Fronts: Removable and attached to drawer box sub-front with screws from inside of drawer.
          22.Horizontal Parting Rails Between Drawers: 3/4 inch (19 mm) thick core, with balanced surfaces, secured to and further reinforcing cabinet ends.
          ** NOTE TO SPECIFIER ** If selecting ' pre-finished dovetail drawer boxes' for file drawer box construction, drawer box core must be pre-finished hardwood veneer plywood. Delete file drawer box construction options not required.
          23.File Drawer Box Construction: Full-height sides supporting a heavy-duty support rail for hanging file folders.
          24.File Drawer Box Construction: Pre-finished dovetail drawer boxes.
          25.File Drawer Box Construction: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete cabinet doors paragraph if not required.
 
          M.Cabinet Doors:
          ** NOTE TO SPECIFIER ** Delete construction options not required.
          1.Construction: Solid doors, 3/4 inch (19 mm) thick core; standard.
          2.Construction: Glazed doors, framed.
          a.Frame Thickness: 3/4 inch (19 mm).
          b.Glazing Panel Thickness: 1/4 inch (6 mm).
          c.Glazing Panel Mounting: Set into the doorframe without the use of a separate molding, held in place with removable stops.
          ** NOTE TO SPECIFIER ** Delete operation of framed glazed doors options not required.
          d.Operation of Framed Glazed Doors: Hinges.
          e.Operation of Framed Glazed Doors: Sliding.
          f.Operation of Framed Glazed Doors: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete glazing panel type options not required.
          g.Glazing Panel Type: None.
          h.Glazing Panel Type: Standard, clear acrylic panels.
          i.Glazing Panel Type: Safety glass panels.
          j.Glazing Panel Type: Smoked safety glass panels.
          k.Glazing Panel Type: Tempered glass panels.
          l.Glazing Panel Type: Smoked tempered glass panels.
          m.Glazing Panel Type: As scheduled and indicated on Drawings.
          3.Construction: Glazed doors, frameless.
          a.Thickness: 1/4 inch (6 mm).
          b.Frameless Door Materials: Tempered glass panels.
          c.Operation of Frameless Glazed Doors: Sliding.
          d.Edges of Panel: Radius ground and polished.
          4.Construction: Sliding doors.
          a.Upper Track: Extruded aluminum with anodized finish.
          b.Hardware for Sliding Doors: Two hanging brackets per door with one roller per bracket; standard.
          ** NOTE TO SPECIFIER ** Delete hardware for tall cabinets with sliding doors if not required.
          c.Hardware for Tall Cabinets with Sliding Doors: Two hanging brackets per door with two rollers per bracket.
          d.Bottom Retainers: Prevent doors from swinging in or out.
          5.Construction: Pocket doors.
          a.Finish: Zinc plated.
          b.Hardware for Pocket Doors: Self-closing, three-way adjustable geometric door hinge with precision steel ball bearing slides.
 
          N.Shelves:
          1.Adjustable Shelves: Finished on both sides.
          ** NOTE TO SPECIFIER ** Delete core materials options if not required.
          a.Core Materials: Particleboard; standard.
          b.Core Materials: ULEF/FSC plywood.
          c.Core Materials: MR/FSC board.
          d.Core Materials: ULEF/FSC particleboard.
          e.Core Materials: FSC particleboard.
          f.Core Materials: FSC plywood.
          g.Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete thickness of adjustable shelves in closed cabinets options if not required.
          h.Thickness of Adjustable Shelves in Closed Cabinets:
          1)For Shelves Under 36 Inches (914 mm) Wide: Standard, 3/4 inch (19 mm) thick.
          2)For Shelves Over 36 Inches (914 mm) Wide: 1 inch (25 mm) thick.
          i.Thickness of Adjustable Shelves in Closed Cabinets:
          1)For Shelves Under 33 Inches (838 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 33 Inches (838 mm) Wide: 1 inch (25 mm) thick.
          j.Thickness of Adjustable Shelves in Closed Cabinets:
          1)For Shelves Under 30 Inches (762 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 30 Inches (762 mm) Wide: 1 inch (25 mm) thick.
          k.Thickness of Adjustable Shelves in Closed Cabinets:
          1)For Shelves Under 27 Inches (686 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 27 Inches (686 mm) Wide: 1 inch (25 mm) thick.
          l.Thickness of Adjustable Shelves in Closed Cabinets:
          1)For Shelves Under 24 Inches (610 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 24 Inches (610 mm) Wide: 1 inch (25 mm) thick.
          m.Thickness of Adjustable Shelves in Closed Cabinets: 1 inch (25 mm).
          n.Thickness of Adjustable Shelves in Closed Cabinets: As scheduled and indicated on Drawings.
          o.Thickness of Adjustable Shelves in Open Cabinets: 1 inch (25 mm) thick, except for special use cabinets such as mail, cubical, instrument or locker type units.
          ** NOTE TO SPECIFIER ** Delete adjustable shelf edges on open cabinets options not required.
          p.Adjustable Shelf Edges on Open Cabinets: 0.020 inch (0.5 mm) match edge at front; standard.
          q.Adjustable Shelf Edges on Open Cabinets: 0.020 inch (0.5 mm) PVC at front edges.
          r.Adjustable Shelf Edges on Open Cabinets: 0.020 inch (0.5 mm) PVC at front and back edges.
          s.Adjustable Shelf Edges on Open Cabinets: 0.020 inch (0.5 mm) PVC on front back and side edges.
          t.Adjustable Shelf Edges on Open Cabinets: 1/8 inch (3 mm) PVC on front edges.
          u.Adjustable Shelf Edges on Open Cabinets: 1/8 inch (3 mm) on front and back edges.
          v.Adjustable Shelf Edges on Open Cabinets: 1/8 inch (3 mm) on front and back edges, .020 inch (0.5 mm) on sides.
          w.Adjustable Shelf Edges on Open Cabinets: 1/8 inch (3 mm) on front, 0.020 inch (0.5 mm) on back and sides.
          x.Adjustable Shelf Edges on Open Cabinets: 1/8 inch (3 mm) on front, back and side edges.
          y.Adjustable Shelf Edges on Open Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete adjustable shelf edges on closed cabinets options not required.
          z.Adjustable Shelf Edges on Closed Cabinets: 0.020 inch (0.5 mm) match edge at front; standard.
          aa.Adjustable Shelf Edges on Closed Cabinets: 0.020 inch (0.5 mm) PVC at front edges.
          ab.Adjustable Shelf Edges on Closed Cabinets: 0.020 inch (0.5 mm) PVC at front and back edges.
          ac.Adjustable Shelf Edges on Closed Cabinets: 0.020 inch (0.5 mm) PVC on front, back and side edges.
          ad.Adjustable Shelf Edges on Closed Cabinets: 1/8 inch (3 mm) PVC on front edges.
          ae.Adjustable Shelf Edges on Closed Cabinets: 1/8 inch (3 mm) on front and back edges.
          af.Adjustable Shelf Edges on Closed Cabinets: 1/8 inch (3 mm) on front and back edges, 0.020 inch (0.5 mm) on sides.
          ag.Adjustable Shelf Edges on Closed Cabinets: 1/8 inch (3 mm) on front, 0.020 inch (0.5 mm) on back and sides.
          ah.Adjustable Shelf Edges on Closed Cabinets: 1/8 inch (3 mm) on front, back and side edges.
          ai.Adjustable Shelf Edges on Closed Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete adjustable shelf surfaces on closed cabinets options not required.
          aj.Adjustable Shelf Surfaces on Closed Cabinets: Match interior; standard.
          ak.Adjustable Shelf Surfaces on Closed Cabinets: Grade CLS on both sides.
          al.Adjustable Shelf Surfaces on Closed Cabinets: VGS HPL on both sides.
          am.Adjustable Shelf Surfaces on Closed Cabinets: HGS on both sides.
          an.Adjustable Shelf Surfaces on Closed Cabinets: Chemical resistant laminate.
          ao.Adjustable Shelf Surfaces on Closed Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete adjustable shelf surfaces on open cabinets options not required.
          ap.Adjustable Shelf Surfaces on Open Cabinets: Match interior; standard.
          aq.Adjustable Shelf Surfaces on Open Cabinets: Grade CLS on both sides.
          ar.Adjustable Shelf Surfaces on Open Cabinets: VGS on both sides.
          as.Adjustable Shelf Surfaces on Open Cabinets: HGS on both sides.
          at.Adjustable Shelf Surfaces on Open Cabinets: Chemical resistant laminate.
          au.Adjustable Shelf Surfaces on Open Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete setback for adjustable shelves options not required.
          av.Setback for Adjustable Shelves: 19/32 inch (15 mm) from the front; standard.
          aw.Setback for Adjustable Shelves: 29/32 inch (23 mm) setback option when locks are used.
          ax.Setback for Adjustable Shelves: As scheduled and indicated on Drawings.
          2.Fixed Shelves:
          ** NOTE TO SPECIFIER ** Delete core materials options not required.
          a.Core Materials: Particleboard; standard.
          b.Core Materials: ULEF/FSC plywood.
          c.Core Materials: MR/FSC board.
          d.Core Materials: ULEF/FSC particleboard.
          e.Core Materials: FSC particleboard.
          f.Core Materials: FSC plywood.
          g.Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete thickness of fixed shelves options not required.
          h.Thickness of Fixed Shelves: 3/4 inch (19 mm) thick, 1 inch (25 mm) at opens; standard.
          i.Thickness of Fixed Shelves:
          1)For Shelves Under 36 Inches (914 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 36 Inches (914 mm) Wide: 1 inch (25 mm) thick.
          j.Thickness of Fixed Shelves:.
          1)For Shelves Under 33 Inches (838 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 33 Inches (838 mm) Wide: 1 inch (25 mm) thick.
          k.Thickness of Fixed Shelves:
          1)For Shelves Under 30 Inches (762 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 30 Inches (762 mm) Wide: 1 inch (25 mm) thick.
          l.Thickness of Fixed Shelves: 3/4 inch (19 mm) shelves, 1 inch (25 mm) for Shelves Over 27 inches (686 mm) Wide.
          1)For Shelves Under 27 Inches (686 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 27 Inches (686 mm) Wide: 1 inch (25 mm) thick.
          m.Thickness of Fixed Shelves: 3/4 inch (19 mm) shelves, 1 inch (25 mm) for Shelves Over 24 inches (610 mm) Wide.
          1)For Shelves Under 24 Inches (610 mm) Wide: 3/4 inch (19 mm) thick.
          2)For Shelves Over 24 Inches (610 mm) Wide: 1 inch (25 mm) thick.
          n.Thickness of Fixed Shelves: 1 inch (25 mm).
          o.Thickness of Fixed Shelves: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete fixed shelf surfaces on closed cabinets options not required.
          p.Fixed Shelf Surfaces on Closed Cabinets: Match interior; standard.
          q.Fixed Shelf Surfaces on Closed Cabinets: Grade CLS on both sides.
          r.Fixed Shelf Surfaces on Closed Cabinets: VGS HPL on both sides.
          s.Fixed Shelf Surfaces on Closed Cabinets: HGS on both sides.
          t.Fixed Shelf Surfaces on Closed Cabinets: Chemical resistant laminate.
          u.Fixed Shelf Surfaces on Closed Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete fixed shelf surfaces on open cabinets options not required.
          v.Fixed Shelf Surfaces on Open Cabinets: Match interior; standard.
          w.Fixed Shelf Surfaces on Open Cabinets: Grade CLS on both sides.
          x.Fixed Shelf Surfaces on Open Cabinets: VGS on both sides.
          y.Fixed Shelf Surfaces on Open Cabinets: HGS on both sides.
          z.Fixed Shelf Surfaces on Open Cabinets: Chemical resistant laminate.
          aa.Fixed Shelf Surfaces on Open Cabinets: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Wall shelving options below are for model numbers R204, R205, R206. Delete wall shelves paragraph if not required.
          3.Wall Shelves:
          ** NOTE TO SPECIFIER ** Delete core materials options not required.
          a.Core Materials: 0.020 inch (0.5 mm) PVC.
          b.Core Materials: 1/8 inch (3 mm) PVC.
          c.Core Materials: Particleboard.
          d.Core Materials: ULEF/FSC plywood.
          e.Core Materials: MR/FSC board.
          f.Core Materials: ULEF/FSC particleboard.
          g.Core Materials: FSC particleboard.
          h.Core Materials: FSC plywood.
          i.Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete wall shelf surfaces options not required.
          j.Wall Shelf Surfaces: Thermally fused.
          k.Wall Shelf Surfaces: Decorative thermally fused.
          l.Wall Shelf Surfaces: Grade VGS.
          m.Wall Shelf Surfaces: Grade HGS.
          n.Wall Shelf Surfaces: Chemical resistant laminate.
          o.Wall Shelf Surfaces: As scheduled and indicated on Drawings.
          4.Wire Shelves: White, plastic coated.
          5.Hardboard Shelves: 1/4 inch (6 mm) thick tempered hardboard with S2S surface finish.
          ** NOTE TO SPECIFIER ** Delete specialty products paragraph if not required.
 
          O.Specialty Products:
          ** NOTE TO SPECIFIER ** Delete subparagraphs for specialty products not required.
          1.Rail Mounted Cabinets:
          a.Core Materials: Grade M3 particleboard core.
          b.Wall Mounted Continuous Support Rails: Extruded aluminum with anodized finish.
          c.Cabinet Mounted Interface Hooks: Extruded aluminum with anodized finish.
          ** NOTE TO SPECIFIER ** Blocking is required per manufacturers' recommendations and is supplied and installed by other specified trade.
          d.Wall Mount Support: Factory drilled 8 inches (203 mm) on center for compatibility with mounting to 16 inches (406 mm) or 24 inches (610 mm) on center studs and in-wall blocking.
          ** NOTE TO SPECIFIER ** The following hook style is available for single and triple height adjustment; based on the cabinet model number.
          e.Cabinet Interface Hooks: Factory mounted with deep thread 7 mm x 70 mm (9/32 inch x 2-3/4 inches) specialty screws; screws not visible in cabinet interior.
          f.Cabinet Lower Leveling Bars: Adjustable from cabinet interior, allowing for +/- 3/8 inch (10 mm) plumb adjustment without additional materials.
          g.Maximum Load Capacity:
          1)For Base Cabinets with a 1-1/8 inches (29 mm) Standard Laminate Countertop: 100 lbs per foot (150 kg per m).
          2)For Wall Cabinets and Tall Cabinets: 100 lbs per foot (150 kg per m).
          ** NOTE TO SPECIFIER ** Vertically and horizontally adjustable rail mounted casework are only available for certain cabinet model numbers. Consult manufacturer for details.
          h.Rail Mounted Casework: Vertically and horizontally adjustable.
          i.Rail Mounted Casework: Horizontally adjustable.
          ** NOTE TO SPECIFIER ** Leg supports available to accommodate heavier loads. Delete option for leg supports if not required.
          j.Leg Supports: For tall and base rail cabinets.
          2.Music Cabinets:
          a.Shelves in Music Cabinets:
          ** NOTE TO SPECIFIER ** Plywood core is not available with Caseliner shelf option. Delete core materials options not required.
          1)Core Materials: Particleboard; standard.
          2)Core Materials: Plywood.
          3)Core Materials: MR/FSC board.
          4)Core Materials: ULEF/FSC particleboard.
          5)Core Materials: ULEF/FSC plywood.
          6)Core Materials: FSC particleboard.
          7)Core Materials: FSC plywood.
          8)Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete shelving surface types options not required. Plywood core is not available with Caseliner shelf.
          9)Shelving Surface Type: Caseliner shelves.
          a)Core Thickness: 3/4 inch (19 mm).
          b)Surface Materials: Melamine faced.
          c)Surface Color: Charcoal grey.
          d)Top Surfaces: Drainage grooves running from back to front.
          e)Top Front Edges: Radiused.
          f)Top and Front Surfaces of Shelves: Polyurethane/polyurea elastomer waterproof coating.
          10)Shelving Surface Type: Heavy-duty shelves.
          a)Construction: Tempered hardboard top and bottom sandwich type construction.
          b)Front Edges of Shelves and Cabinet End Panels: 1/8 inch (3 mm) PVC, radiused.
          11)Shelving Surface Type: Thermoplastic top surfaces.
          a)Construction: Continuous thermoplastic, permanently bonded to core; tight fitting to cabinet back and end panels.
          b)Front Edge of Shelves and Cabinet End Panels: 1/8 inch (3 mm) PVC, radiused.
          12)Shelving Type: As scheduled and indicated on Drawings.
          b.Grille Doors:
          ** NOTE TO SPECIFIER ** Delete grille doors options not required.
          1)Surface Mounted Hardware: Number plates.
          2)Grille Door Finish: Powder coated, platinum.
          3)Attachment to Cabinet End Panels: Through bolting.
          ** NOTE TO SPECIFIER ** Delete hardware for grille doors options not required. The door can be locked with a padlock with first hardware option listed below. This option is not available on cabinets with double door configurations.
          4)Hardware for Grille Doors: For use with padlock; individual stay-close wire door latches,.
          a)Hardware Mounting: Door, side-mounted.
          b)Wire Latch Materials: 13 gauge cold rolled steel.
          c)Operation: Self-latching lever travels over hasp, falls into positive latched, stay-close position.
          d)Finish on Wire Door Latches: Zinc finish.
          5)Hardware for Grille Doors: Individual lock hasps, powder coated, platinum.
          6)Hardware for Grille Doors: As scheduled and indicated on Drawings.
          c.HPL Doors:
          ** NOTE TO SPECIFIER ** Delete HPL doors options not required.
          1)Construction: HPL front and CLS liner back.
          2)Attachment to Cabinet End Panels: Through bolting.
          3)Core Thickness: 3/4 inch (19mm)
          ** NOTE TO SPECIFIER ** Delete core materials options not required.
          4)Core Materials: Particleboard.
          5)Core Materials: Plywood.
          6)Core Materials: MR/FSC board.
          7)Core Materials: ULEF/FSC particleboard.
          8)Core Materials: ULEF/FSC plywood.
          9)Core Materials: FSC particleboard.
          10)Core Materials: FSC plywood.
          11)Core Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete interior surfaces of instrument cabinets options not required.
          d.Interior Surfaces of Instrument Cabinets: Matching standard interior.
          e.Interior Surfaces of Instrument Cabinets: Matching finished interior.
          f.Interior Surfaces of Instrument Cabinets: As scheduled and indicated on Drawings.
          3.Mobile Cabinets:
          a.Mobile Backs: 1 inch (25 mm) thick core.
          b.Maximum Load Rating: 500 lbs (227 kg).
          c.Construction:
          1)Core: 3/4 inch (19 mm) thick
          2)Core Platform: 1 inch (25 mm) thick.
          3)Edging: 1/8 inch (3 mm) edging.
          4)Sides, Back and Casters: Fastened using mechanical fasteners.
          ** NOTE TO SPECIFIER ** Delete mobile tops options not required.
          d.Mobile Tops: None.
          e.Mobile Tops:
          1)Overhang: At front, sides and rear to act as a bumper.
          ** NOTE TO SPECIFIER ** Delete mobile tops surface materials options not required.
          2)Mobile Tops Surface Materials: VGS laminate; standard.
          3)Mobile Tops Surface Materials: HGS laminate.
          4)Mobile Tops Surface Materials: Chemical resistant laminate.
          5)Mobile Tops Surface Materials: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          6)Color: ________
          7)Color: As scheduled and indicated on Drawings.
          f.Mobile Tops: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete mobile caster height options not required.
          g.Mobile Casters Height: Nominal 4 inches.
          h.Mobile Casters Height: Nominal 6 inches.
          i.Mobile Casters Height: As scheduled and indicated on Drawings.
          4.Sloped Tops: Separate unit from cabinet, set at 30 degree angle.
          5.Lockers:
          a.Fixed Shelves: 3/4 inch (19 mm) thick.
          ** NOTE TO SPECIFIER ** Delete locker top finishes options not required.
          b.Locker Top Finishes: Unfinished; standard.
          c.Locker Top Finishes: Finished edge and surface
          d.Locker Top Finishes: As scheduled and indicated on Drawings.
          6.Library Furniture: Modular design.
          a.Materials:
          1)Interior and Exterior Surface Finish: Tango Decorative thermally fused; standard.
          ** NOTE TO SPECIFIER ** Delete surface finish option not required.
          2)Surface Finish: VGS.
          3)Surface Finish: As scheduled and indicated on Drawings.
          4)Leading Edges: 1/8 inch (3 mm) PVC, machine applied utilizing hot melt adhesive and radiused by automatic trimmers,
          5)End Panel Edges: Trimmed for compatibility with modular cabinet system.
          6)Other Edges: Machine applied 0.020 inch (0.5 mm) PVC with EVA adhesive.
          b.Construction:
          1)Bookshelves: Starter/adder design with finished backs and end panels for use as free standing or wall mounted.
          2)Bookshelf Body Panels: Assembled using through bolt design.
          3)Bookshelf End Panels: 1 inch (25 mm) thick.
          4)Work Surfaces: 1 inch (25 mm) thick.
          5)Back Panels: 1/2 inch (13 mm) thick particleboard, finished both sides.
          6)Adjustable Shelves: 1 inch (25 mm) thick with 1-1/4 inches (32 mm) on center utilizing nickel plated shelf clips or optional anti-tilt, twin pin locking clips.
          7)Deflection: Less than 1/4 inch (6 mm), when loaded at 40 lbs per sq ft (195 kg per sq m), maintaining a maximum cabinet width of 36 inches (914 mm).
          8)Drawer Boxes Construction: 1/2 inch (13 mm) thick, non-racking, non-deflecting platform bottom which is carried directly by L shaped, self-closing, bottom mounted drawer glides with lifetime warranty by the slide manufacturer.
          9)Table Frames: Furniture construction type with solid oak legs and adjustable feet.
          10)Circulation Desks: Modular.
          11)Library Shelving Units: Knockdown.
          7.Countertops:
          a.High-Pressure Decorative Laminate:
          1)Compliance: Conforming to NEMA Standard LD3 and ANSI A161.2.
          2)Backing: Grade BKL.
          ** NOTE TO SPECIFIER ** Delete core thickness options not required.
          3)Core Thickness: 3/4 inch (19 mm), solid.
          4)Core Thickness: 1 inch (25 mm), solid.
          5)Core Thickness: 1-1/8 inch (29 mm), solid.
          6)Core Thickness: 1-1/2 inches (38 mm) buildup.
          7)Core Thickness: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete horizontal surfaces options not required.
          8)Horizontal Surfaces: HGS; standard.
          9)Horizontal Surfaces: Chemical resistant laminate.
          10)Horizontal Surfaces: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete laminate substrate options not required.
          11)Laminate Substrate: 1 inch (25 mm) or 1-1/8 (29 mm) solid core thickness on particleboard or 1 inch (25 mm) solid core on plywood core; standard.
          12)Laminate Substrate: ULEF plywood.
          13)Laminate Substrate: MR/FSC board.
          14)Laminate Substrate: ULEF/FSC particleboard.
          15)Laminate Substrate: FSC particleboard.
          16)Laminate Substrate: FSC plywood with 3/4 inch (19 mm) thick buildup.
          17)Laminate Substrate: FSC plywood with 1-1/2 inches (38 mm) thick buildup.
          18)Laminate Adhesive: PVA rigid adhesives.
          19)Joints: Secured with biscuits for alignment and tight joint fastening.
          20)Backsplashes: 4 inches (102 mm) high backsplashes with thickness matching countertop thickness at ends abutting walls and adjacent cabinets and in locations scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete edges options not required.
          21)Edges: 1/8 inch (3 mm); standard.
          ** NOTE TO SPECIFIER ** Paragraph below must be used if build-up tops are required.
          22)Edges: Same material as top.
          23)Edges: As scheduled and indicated on Drawings.
          24)Maximum Lengths of HPL Buildup Particleboard Tops: 12 feet (3658 mm).
          25)Maximum Lengths of HPL Buildup Plywood Tops: 8 feet (2438 mm).
          b.Epoxy Resin: 1 inch (25 mm) thick with 1/32 inch (.8 mm) chamfer on finished epoxy edges; with drip grooves on underside of finished top at exposed edges.
          c.Phenolic Resin: Thermosetting resins, homogeneously reinforced with wood based fibers, manufactured under high heat and high pressure.
          1)Non-porous, water resistant with anti-microbial properties without the use of coatings or additives.
          ** NOTE TO SPECIFIER ** Delete thickness options not required.
          2)Thickness: 3/4 inch (19 mm).
          3)Thickness: 1 inch (25 mm).
          4)Thickness: As scheduled and indicated on Drawings.
          5)Edges: 1/8 inch (3 mm) radius edge and drip groove on underside of top.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete subparagraphs for hardware types not required.
 
          A.Hardware:
          ** NOTE TO SPECIFIER ** Delete hinges options not required.
          1.Hinges: Five-knuckle type, reveal overlay; standard.
          a.Hinge Design: .095 inch (2.4 mm) thick steel five-knuckle hospital-tip with .187 inch (4.75 mm) diameter tight pin.
          b.Compliance: Institutional grade, Grade 1 per ANSI/BHMA A156.9.
          c.Fasteners: Minimum of nine No. 8 screws.
          d.Door Swing: 270 degrees without binding.
          e.Doors Under 48 inches (1219 mm) in Height: Two hinges.
          f.Doors Over 48 inches (1219 mm) in Height: Three hinges.
          2.Hinges: Concealed type.
          a.Hinge Design: Fully concealed, nickel-plated, self-closing, European style with six way adjustment.
          b.Compliance: Minimum of Grade 2 per ANSI/BHMA A156.9.
          c.Door Swing: 170 degrees without binding.
          d.Doors Under 48 inches (1219 mm) in Height: Two hinges.
          e.Doors 49 inches (x mm) - 66 inches (x mm) in Height: Three hinges.
          f.Doors Over 67 inches (x mm) in Height: Four hinges.
          3.Pulls: One pull located at the centerline of the drawer, regardless of width.
          ** NOTE TO SPECIFIER ** Delete pull design options not required.
          a.Pull Design: Anodized aluminum wire pulls, 5/16 inch (8 mm) diameter with 3-25/32 inches (96 mm) on center mounting holes.
          b.Pull Design: Epoxy coated wire pulls, 5/16 inch (8 mm) diameter with 3-25/32 inches (96 mm) on center mounting holes.
          c.Pull Design: Brass core wire pulls, 5/16 inch (8 mm) diameter with 3-25/32 inches (96 mm) on center mounting holes.
          d.Pull Design: Stainless steel wire pulls, 5/16 inch (8 mm) diameter with 3-25/32 inches (96 mm) on center mounting holes.
          e.Pull Design: Semi recessed, 4-10/32 inches (110 mm) x 1-1/4 inches (32 mm) with 3-25/32 inches (96 mm) on center mounting holes.
          f.Pull Design: Semi recessed, oversized, 5-9/32 inches (134 mm) x 1-11/16 inches (43 mm) with 4-5/8 inches (117.5 mm) on center mounting holes.
          g.Pull Design: Custom pulls as selected by Architect.
          h.Pull Design: Custom pulls as scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete drawer slides options not required. There may be product limitations depending on choice of drawer Consult your Case Systems dealer for the best drawer slide solution for your project.
          4.Drawer Slides:
          a.Drawer Slides for Standard Drawers: Bottom mount, epoxy coated with captive roller and positive in stop.
          b.Design: Self-closing; prevents drawer fronts from contacting the cabinet body.
          c.Compliance: 100 lb (45 kg) load rating, meets Grade 1 requirements per ANSI A156.9/BHMA with full extension slides on file and paper storage.
          5.Drawer Slides: For file drawers:
          a.Design: Full extension, side mount, epoxy coated with captive roller and positive in stop; prevents drawer fronts from contacting the cabinet body.
          b.Compliance: 100 lb (45 kg) load rating, meets Grade 1 requirements per ANSI A156.9/BHMA.
          6.Drawer Slides: Full extension bottom mount slides.
          7.Drawer Slides:
          a.Drawer Slides for Standard Drawers: KV8400.
          b.Drawer Slides for Six Increment Drawers and Deeper: KV8500.
          8.Drawer Slides: KV8400.
          9.Drawer Slides:
          a.Drawer Slides for Standard Drawers: KV8400.
          b.Drawer Slides for File Drawers: KV8500.
          10.Drawer Slides:
          a.Drawer Slides for Standard Drawers: Accuride 3832.
          b.Drawer Slides for Six Increment Drawers and Deeper: Accuride 4032.
          11.Drawer Slides: Accuride 3832.
          12.Drawer Slides:
          a.Drawer Slides for Standard Drawers: Accuride 3832.
          b.Drawer Slides for File Drawers: Accuride 4032.
          13.Drawer Slides: As scheduled and indicated on Drawings.
          14.Wall Shelving Hardware: Including standards and brackets.
          ** NOTE TO SPECIFIER ** Delete design options not required.
          a.Design: Standard duty wall shelving hardware.
          b.Design: Heavy-duty wall shelving hardware.
          c.Design: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          d.Finish: Anochrome finish.
          e.Finish: None.
          f.Finish: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete bracket mounted shelf cores options not required.
          g.Bracket Mounted Shelf Cores: Particleboard; standard.
          h.Bracket Mounted Shelf Cores: MR/FSC board.
          i.Bracket Mounted Shelf Cores: ULEF/FSC particleboard.
          j.Bracket Mounted Shelf Cores: ULEF/FSC plywood.
          k.Bracket Mounted Shelf Cores: FSC particleboard.
          l.Bracket Mounted Shelf Cores: FSC plywood.
          m.Bracket Mounted Shelf Cores: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete bracket mounted shelf edges options not required.
          n.Bracket Mounted Shelf Edges: 0.020 inch (0.5 mm).
          o.Bracket Mounted Shelf Edges: 1/8 inch (3 mm).
          p.Bracket Mounted Shelf Edges: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete bracket mounted shelf surfaces options not required.
          q.Bracket Mounted Shelf Surfaces: VGS laminate.
          r.Bracket Mounted Shelf Surfaces: HGS laminate.
          s.Bracket Mounted Shelf Surfaces: Chemical resistant laminate.
          t.Bracket Mounted Shelf Surfaces: Decorative thermally fused.
          u.Bracket Mounted Shelf Surfaces: Tango Thermally fused.
          v.Bracket Mounted Shelf Surfaces: As scheduled and indicated on Drawings.
          15.Shelf Clips:
          a.Shelf Clip Materials: Injected molded clear plastic; standard.
          ** NOTE TO SPECIFIER ** Delete double pin shelf clip design or single shelf clips design if not required.
          b.Double Pin Shelf Clip Design: Double pin engagement (1-1/4 inches) 32 mm on center with 3/4 inch (19 mm) and 1 inch (25 mm) anti-tip locking tabs as approved in AWI 400B-T-9 for premium Grade.
          c.Single Shelf Clips Design: Single pin plastic shelf clip with anti-tip locking tabs, at hardboard shelves.
          16.Coat Hooks: Zinc plated, single prong and double prong.
          17.Closet Rods: Chrome plated oval rod, (15 x 30 mm).
          18.Teacher Wardrobe Mirrors: 8 inches (204 mm) x 10 inches (254 mm).
          ** NOTE TO SPECIFIER ** Delete label holders options not required.
          19.Label Holders: None; standard.
          20.Label Holders: For drawers.
          21.Label Holders: For file drawers.
          22.Label Holders: For doors.
          23.Label Holders: For doors and drawers.
          24.Label Holders: As scheduled and indicated on Drawings.
          25.Locks:
          ** NOTE TO SPECIFIER ** Delete lock locations options not required. If not all cabinets require locks, indicate lock locations on drawings.
          a.Lock Locations: No locks; standard.
          b.Lock Locations: Locks at doors.
          c.Lock Locations: Door and drawers.
          d.Lock Locations: Locks at drawers.
          e.Lock Locations: Locks at file drawers.
          f.Lock Locations: Lock bottom drawers.
          g.Lock Locations: Locks on top drawers.
          h.Lock Locations: In locations scheduled and indicated on Drawings
          ** NOTE TO SPECIFIER ** There may be product limitations depending on choice of lock. Consult your Case Systems dealer for the best lock solution for your project. Special cams required for five pin lock option. Delete lock type options not required.
          i.Lock Type: Five disc tumbler cam locks, chrome plated steel faceplate.
          j.Lock Type: Five pin lock, pin tumbler, trim ring provided, special cams required.
          k.Lock Type: Dead bolt style.
          l.Lock Type: Best - 5E.
          m.Lock Type: Olympus - No. 100DR for doors and Olympus No. 200DW for drawers.
          n.Lock Type: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete keying options not required.
          o.Keying: Locks keyed alike.
          p.Keying: Keyed differently by room and master keyed, minimum of 50 keying options.
          q.Keying: As scheduled and indicated on Drawings.
          r.Lock Cores: Removable, except at five pin locks.
          s.Inactive Door of Base and Wall Cabinets: Secured with elbow catch.
          t.Inactive Door of Tall Cabinets: Secured with chain pull.
          26.Casters:
          ** NOTE TO SPECIFIER ** Delete model and wheel options not required.
          a.Model U:
          1)Bearings: Ball bearing, 360-degree swivel.
          2)Height: Nominal 4 inches.
          3)Wheel Diameter: Nominal 3 inches.
          4)Compliance: Minimum load rating of 165 lbs (75 kg) per caster.
          b.Model M:
          1)Bearings: Ball bearing, 360-degree swivel.
          2)Height: Nominal 6 inches.
          3)Wheel Diameter: Nominal 5 inches.
          4)Compliance: Minimum load rating of 200 lbs (91 kg) per caster.
          c.Dimensions: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete non-marring wheels options not required.
          d.Non-Marring Wheels: Locking.
          e.Non-Marring Wheels: Non-locking.
          f.Non-Marring Wheels: Lockable as scheduled and indicated on Drawings.
          27.Catches:
          ** NOTE TO SPECIFIER ** Roller catches and magnetic catches are not compatible with self-closing hinges. Delete pulls, stops and catches options not required.
          a.Chain Pulls: Zinc plated; spring loaded door catches hold doors shut.
          b.Chain Stops: Zinc plated, looped chains limit door swing.
          1)Mounting Plates: At ends of chain, four #7 x 5/8 inch (16 mm) screws secure mounting plates to cabinet doors and end panels.
          2)Chain Stop Locations: On cabinets at adjoining walls and where casework and countertops can interfere with door swing of tall cabinets.
          c.Elbow Catches: Chrome plated; spring loaded catches hold non-locking door securely shut.
          d.Roller Catches: Heavy-duty, spring-loaded roller, with molded plastic bumper mounted at door top to keep door securely shut.
          e.Magnetic Catches: White plastic housing with two 1-1/4 inches (32 mm) spaced, elongated holes for screw-attachment to allow adjustability.
          ** NOTE TO SPECIFIER ** Delete catch types options not required.
          f.Catch Types: Magnetic at base and wall cabinets, single roller at tall cabinets.
          g.Catch Types: Single roller at base, wall and tall cabinets.
          h.Catch Types: Magnetic at base and wall cabinets, two rollers at tall cabinets.
          i.Catch Types: Single roller at base and wall cabinets, two rollers at tall cabinets.
          j.Catch Types: None for three-knuckle or concealed hinges at base, wall and tall cabinets.
          k.Catch Types: As scheduled and indicated on Drawings.
          28.Tote Trays: Impact resistant polystyrene, with label holder permanently attached to face of tray.
          a.Supported by individual polycarbonate channels mounted to cabinet ends and partitions with two integral 3/16 inch (5 mm) diameter pins and secured with one-euro style screw.
          b.Height adjustable on 1-1/4 inches (32 mm) centers.
          29.Countertop Supports: Powder coated, formed metal with attachment points between countertop and wall.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.5FINISHES
 
          A.Plastic Laminate Casework Colors:
          ** NOTE TO SPECIFIER ** Thermally fused melamine decorative laminate is available, but will result in additional cost when used for casework. Delete subparagraphs and associated options not required.
          1.High Pressure Laminate:
          ** NOTE TO SPECIFIER ** Specialty and other manufacturer finishes are available with additional cost and longer lead times. Fill in blank below with designation of custom high pressure laminate finish, including manufacturer and texture or delete line as applicable. Finishes listed below are part of standard, non-premium range. Delete finish options not required.
          a.Finish: Custom, ___________.
          b.Finish: Wilsonart, 60 matte finish.
          c.Finish: Wilsonart, 38 matte finish.
          d.Finish: Nevamar in a T textured finish.
          e.Finish: Formica in a 58 finish.
          f.Finish: Pionite in an SD finish.
          g.Finish: As scheduled and indicated on Drawings.
          2.Thermally Fused Melamine Laminate:
          a.Compliance: Meets performance requirements of ANSI/NEMA 3 LD for GP-28.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          b.Finish: Light Beige - Tango D30.
          c.Finish: Fashion Grey - Tango D381.
          d.Finish: Frosty White - Tango 1573.
          e.Finish: As scheduled and indicated on Drawings.
          3.Thermally Fused Melamine Decorative Laminate:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Pralines and Cream -Tango W617 Timberline.
          b.Finish: TrytooSavatre - Tango WC105 Timberline.
          c.Finish: Wedding Cake- Tango WT790 Wood Enssence.
          d.Finish: Kona Blend - Tango WZ0028 Timberline.
          e.Finish: Afternoon Nap - Tango WA120 Wood Essence.
          f.Finish: Bailey -Tango WK0057 Wood Essence.
          g.Finish: Negotiating in Geneva - Tango PFA60 Satin.
          h.Finish: Second Light - Tango HP302 Wood Essence.
          i.Finish: Macchiato - Tango WF0011 Wood Essence.
          j.Finish: Stout Walnut - Tango WW3100 Wood Essence.
          k.Finish: Antoccino - Tango WK0022 Wood Essence.
          l.Finish: Untold Journey - Tango WW4400 Wood Essence.
          m.Finish: Tranquility - Tango WA3000 Wood Essence.
          n.Finish: Bankers Gray - Tango SG214 Satin.
          o.Finish: Little Black Dress - Tango AE100 Satin.
          p.Finish: Black - 1595 Wood Essence.
          q.Finish: As scheduled and indicated on Drawings.
          4.Cabinet Liners: High-pressure cabinet liners.
          a.Thickness: 0.020 inch (0.5 mm)
          b.Compliance: Conforming to ANSI/NEMA 3 LD, Grade CLS.
          c.Texture: Surface texture shall be similar to exterior finish.
          ** NOTE TO SPECIFIER ** Delete color options not required.
          d.Color: Matching cabinet interior.
          e.Color: Light beige.
          f.Color: Fashion grey.
          g.Color: Frosty white.
          h.Color: As scheduled and indicated on Drawings.
 
          B.Music Shelves:
          ** NOTE TO SPECIFIER ** Case Systems offers 52 standard colors for shelf edges Delete color of shelf edges options not required.
          1.Color of Heavy-Duty Shelf Edges: _______.
          2.Color of Heavy-Duty Shelf Edges: As scheduled and indicated on Drawings.
          3.Color of Thermoplastic Shelf Edges: _______.
          4.Color of Thermoplastic Shelf Edges: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete color of thermoplastic shelf tops options not required.
          5.Color of Thermoplastic Shelf Tops: Grey.
          6.Color of Thermoplastic Shelf Tops: White.
          7.Color of Thermoplastic Shelf Tops: Light beige.
          8.Color of Thermoplastic Shelf Tops: As scheduled and indicated on Drawings.
          9.Caseliner Shelves: Charcoal grey.
 
          C.Decorative Laminate Library Furniture:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Finish: Pralines and Cream -Tango W617 Timberline.
          2.Finish: TrytooSavatre - Tango WC105 Timberline.
          3.Finish: Wedding Cake- Tango WT790 Wood Enssence.
          4.Finish: Kona Blend - Tango WZ0028 Timberline.
          5.Finish: Afternoon Nap - Tango WA120 Wood Essence.
          6.Finish: Bailey -Tango WK0057 Wood Essence.
          7.Finish: Negotiating in Geneva - Tango PFA60 Satin.
          8.Finish: Second Light - Tango HP302 Wood Essence.
          9.Finish: Macchiato - Tango WF0011 Wood Essence.
          10.Finish: Stout Walnut - Tango WW3100 Wood Essence.
          11.Finish: Antoccino - Tango WK0022 Wood Essence.
          12.Finish: Untold Journey - Tango WW4400 Wood Essence.
          13.Finish: Tranquility - Tango WA3000 Wood Essence.
          14.Finish: Bankers Gray - Tango SG214 Satin.
          15.Finish: Little Black Dress - Tango AE100 Satin.
          16.Finish: Black - 1595 Wood Essence.
          17.Finish: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** There are 20 Tango standard color options. Delete color of shelf edges option not required.
          18.Color of Shelf Edges: _______.
          19.Color of Shelf Edges: As scheduled and indicated on Drawings.
 
          D.Plastic Laminate Countertops:
          ** NOTE TO SPECIFIER ** Manufacturer's standard colors are listed below. Specialty and other manufacturer finishes are available with additional cost and longer lead times. Delete color options not required.
          1.Color: _______.
          2.Color: Wilsonart in a 60 matte finish.
          3.Color: Nevamar in a T textured finish.
          4.Color: Formica in a 58 finish.
          5.Color: Pionite in an SD finish.
          6.Color: As scheduled and indicated on Drawings.
 
          E.Epoxy Resin Countertops: Black; standard.
 
          F.Phenolic Resin Countertops: Black; standard.
 
          G.Accessories:
          1.Fixtures: Laboratory service fixtures, except fittings inside fume hoods and safety equipment.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Epoxy/polyester hybrid powder coated finish, white.
          b.Finish: Epoxy/polyester hybrid powder coated finish, tan.
          c.Finish: Epoxy/polyester hybrid powder coated finish, gray.
          d.Finish: Polished chrome plated with clear epoxy coating.
          e.Finish: Satin chrome plated with clear epoxy coating.
          f.Finish: As scheduled and indicated on Drawings.
          ** NOTE TO SPECIFIER ** Delete hinges options not required.
          2.Hinges: Five-knuckle hinges / reveal overlay.
          ** NOTE TO SPECIFIER ** Black, almond and platinum are manufacturer's standard options. Brushed chrome and stainless finish are premium options. Delete finish options not required.
          a.Finish: Black.
          b.Finish: Almond.
          c.Finish: Platinum.
          d.Finish: Brushed chrome.
          e.Finish: Stainless.
          f.Finish: As scheduled and indicated on Drawings.
          3.Hinges: Inset five-knuckle hinges.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Black.
          b.Finish: Almond.
          c.Finish: Platinum.
          d.Finish: As scheduled and indicated on Drawings.
          4.Hinges: 3-Knuckle hinge, nickel-plated.
          5.Hinges: Concealed hinge, nickel-plated.
          ** NOTE TO SPECIFIER ** Fill in blank below with brand and model number to specify custom pulls. Delete pull type options not required.
          6.Pull Type: Custom pulls, ______________.
          7.Pull Type: Aluminum wire.
          8.Pull Type: 3-25/32 inches (96 mm) stainless steel.
          9.Pull Type: Brass core wire.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Dull chrome.
          b.Finish: Polished chrome.
          c.Finish: As scheduled and indicated on Drawings.
          10.Pull Type: Plastic contour pulls.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Almond.
          b.Finish: Greystone.
          c.Finish: Black.
          d.Finish: As scheduled and indicated on Drawings.
          11.Pull Type: Epoxy coated wire pulls.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Black.
          b.Finish: Almond.
          c.Finish: Platinum.
          d.Finish: As scheduled and indicated on Drawings.
          12.Pull Type: ABS semi-recessed pulls.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Almond.
          b.Finish: Greystone.
          c.Finish: Black.
          d.Finish: As scheduled and indicated on Drawings.
          13.Pull Type: Semi-recessed, oversized pulls.
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          a.Finish: Almond.
          b.Finish: Grey.
          c.Finish: Black.
          d.Finish: As scheduled and indicated on Drawings.
          14.Pull Type: As scheduled and indicated on Drawings.
 
          H.Glazed Door Trim:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Finish: Almond.
          2.Finish: Grey.
          3.Finish: White.
          4.Finish: Black.
          5.Finish: As scheduled and indicated on Drawings.
 
          I.Countertop Supports:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Finish: Light neutral.
          2.Finish: Light grey.
          3.Finish: White.
          4.Finish: Black.
          5.Finish: As scheduled and indicated on Drawings.
 
          J.Round Grommets:
          ** NOTE TO SPECIFIER ** Delete finish options not required.
          1.Finish: Almond.
          2.Finish: Grey.
          3.Finish: White.
          4.Finish: Black.
          5.Finish: As scheduled and indicated on Drawings.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.Verify blocking and concealed supports are in place.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean substrates thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and Shop Drawings, and in proper relationship with adjacent construction.
          1.Anchor to wall blocking, not to plaster lath or wallboard.
          2.Test components for proper operation and adjust until satisfactory results are obtained.
 
          3.4CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION