MasterFormat: 2014
Download this Modular Hydraulic Elevators Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Modular Elevator Manufacturing, Inc. Modular Hydraulic Elevators
 
         
SECTION 14 24 00
 
         
MODULAR HYDRAULIC ELEVATORS
 
         
 
         
Copyright 2019 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Modular Elevator Manufacturing, Inc.; modular hydraulic elevator systems.
This section is based on the products of Modular Elevator Manufacturing, Inc., which is located at:
P. O. Box 3998
Chatsworth, CA 91313
Toll Free Tel: 800-755-9359
Fax: 855-509-8596
Email: request info
Web: https://www.modularelevator.net
[ Click Here ] for additional information.
Are you looking for a proven cost effective alternative to conventional elevators for your project? The Modular Elevator System includes a structural steel framed hoist way complete with the elevator pre-installed in the structure. The hoist way includes one-hour rated walls, all electrical and mechanical components pre-installed including the pit light, pit ladder and GFI as standard in the system. With lead times five to six months faster than conventional elevator manufacturers and approximately 4 to 5 days of installation The Modular Elevator System is the fastest vertical solution for your project.
The Modular Elevator System is a pre-designed pre-engineered system. Please see our CAD and PDF drawings to design our footprint in your project. Unlike conventional systems The Modular Elevator arrives at your site as a "TURN-KEY" complete system. This eliminates expensive onsite storage of elevator components and coordination of trades in the hoist way. The Modular Elevator System is non-proprietary meaning any State licensed elevator mechanic can work on our elevator without proprietary software or tools. This can save hundreds of thousands of dollars in maintenance costs over the life of the elevator. The Modular Elevator System is ideal for all exterior and interior applications. All components are from World Class Manufacturers of elevator components and are available locally throughout the country.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Modular hydraulic elevator systems.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 31 23 16.13 - Trenching.
 
          B.Section 03 30 00 - Cast-in-Place Concrete.
 
          C.Section 05 50 00 - Metal Fabrications.
 
          D.Section 07 11 13 - Bituminous Dampproofing.
 
          E.Section 07 50 00 - Membrane Roofing.
 
          F.Section 09 65 13 - Resilient Base and Accessories.
 
          G.Division 16 Sections.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A36 - Standard Specification for Carbon Structural Steel.
          2.ASTM A139 - Standard Specification for Electric-Fusion (ARC)-Welded Steel Pipe (NPS 4 and Over).
          3.ASTM A666 - Standard Specification for Stainless and Heat-Resisting Chromium-Nickel Steel Plate, Sheet, and Strip.
          4.ASTM A307 - Standard Specification for Carbon Steel Bolts, Studs, and Threaded Rod 60,000 PSI Tensile Strength.
          5.ASTM A500 - Standard Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes.
          6.ASTM A1008/A1008M - Standard Specification for Steel, Sheet, Cold-Rolled, Carbon, Structural, High Strength Low-Alloy and High-Strength Low-Alloy with Improved Formability, Solution Hardened and Bake Hardenable.
          7.ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Shapes, and Tubes.
          8.ASTM D1785 - Standard Specification for PVC Plastic Pipe, Schedules 40, 80, and 120.
 
          B.American Institute of Steel Construction (AISC):
          1.AISC 360-OS - Structural Steel Design Manual.
 
          C.American Plywood Association (APA).
 
          D.American Society of Mechanical Engineers (ASME):
          1.ASME A17.1 - Safety Code for Elevators and Escalators.
 
          E.American Welding Society (AWS):
          1.AWS D1.1 - Structural Welding Code, Steel.
 
          F.National Electrical Manufacturers Association (NEMA):
          1.NEMA LD3 - High Pressure Decorative Laminates (HPDL).
          2.NEMA MG1 - Motors and Generators.
 
          G.National Fire Protection Association (NFPA):
          1.NFPA 80 - Standard for Fire Doors and Other Opening Protectives.
 
          H.State of California:
          1.California Accessibility Statues (CAS) and California Accessibility Regulations (CAR).
          2.California Building Code (CBC).
          3.California Code of Regulations, Title 8.
          4.California Electrical Code (CEC).
          5.California Elevator Safety Regulations.
 
          I.Steel Structures Painting Council (SSPC):
          1.Steel Structures Painting Manual.
 
          J.Underwriters Laboratories (UL):
          1.UL 10B - Standard for Fire Tests of Door Assemblies.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          E.Shop Drawings: Include details of materials, construction and finish. Include the following:
          1.Dimensioned plan of hoistway and machine room and full height section through hoistway.
          2.Motor and hydraulic pump, valve, controller, selector, governor and other component locations.
          3.Car, guide rails, buffers, and other components in hoistway.
          4.Rail bracket spacing; maximum loads imposed on guide rails.
          5.Clearances and over travel of car.
          6.Location of components in machine room.
          7.Location in hoistway and machine room of connections for car light and telephone.
          8.Location and sizes of access doors, doors, and frames.
          9.Electrical characteristics and connection requirements.
          10.Show arrangement of equipment in machine room so moving elements and other equipment can be removed for repairs and replaced without disturbing other components. Arrange equipment for clear passage through access door.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity and approved by manufacturer.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard limited warranty.
 
          1.11MAINTENANCE SERVICE
 
          A.Maintenance Service: Provide separate Contract for minimum oil and lubrication by skilled competent employees of Elevator Installer for a period of 12 months following date of acceptance by DOSH and District Inspectors. Include monthly preventative maintenance, performed during normal working hours. Include repair/replacement of worn or defective parts or components and lubrication, cleaning and adjusting as required for proper elevator operation in conformance with specified service. Exclude only repair/replacement due to misuse, abuse, accidents for neglect cause by persons other than Installer's personnel.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Modular Elevator Manufacturing, Inc., which is located at: P. O. Box 3998; Chatsworth, CA 91313; Toll Free Tel: 800-755-9359; Fax: 855-509-8596; Email: request info; Web: https://www.modularelevator.net
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE REQUIREMENTS
 
          A.Standards Compliance:
          1.Conform to Title 24, Part 7 and Title 8, 2016 California Code of Regulations for manufacture and installation of elevator system.
          2.Conform to CAS/CAR for provisions for the physically disabled.
          3.Products Requiring Electrical Connection: Listed and classified by Underwriters' Laboratories, Inc., or a testing firm acceptable to the authority having jurisdiction as suitable for the purpose specified and indicated.
          4.Perform Work in accordance with ASME A17.1, AWS D1.1, CEC, and AISC.
          5.Fabricate and install door and frame assemblies in accordance with NFPA 80 and UL 10B.
 
          B.Conform to the following in accordance with Chapter 11B, 2016 CBC:
          1.Cab, and control locations to accommodate persons with disabilities
          2.Provide the following requirements:
          a.Two way self-leveling device that will bring the car to the floor landings within a tolerance of 1/4 inch (6 mm) under normal loading and unloading conditions.
          3.Clearance between the car platform sill and the edge of the hoistway landing: No greater than 1-1/2 inches (38 mm).
          4.Minimum clear width for elevator doors shall be 36 inches (914 mm).
          5.Minimum acceptable time from notification that a car is answering a call (lantern and audible signal) until the doors of the car start to close 5 seconds.
          6.The minimum acceptable time for the doors to remain open: not less than 5 seconds.
          7.Car inside shall allow for the turning of a wheelchair. Minimum clear distance between walls or between wall and door, excluding return panels; not less than 68 inches by 59 inches for side-slide opening doors. The centerline of elevator floor buttons shall be no higher than 54 inches (1372 mm) above the finish floor for side approach and 48 inches (1219 mm) for front approach.
          8.Control buttons shall be illuminated, shall have square shoulders, and shall be activated by a mechanical motion that is detectable. All control buttons shall be designated by a 5/8 inch (16 mm) minimum Arabic numeral, standard alphabet character, immediately below the numeral or character. A minimum clear space of 3/8 inch (9.5 mm) of separation shall be provided between rows of control buttons. The raised characters shall be white on black background.
          9.Controls and emergency equipment identified by raised symbols shall include but not be limited to door open, door close, alarm bell, emergency stop and telephone. The call button for the main entry floor shall be designated by a raised star at the left of the floor designation.
          10.The centerline of the hall call button: within 42 inches (1067 mm) of the floor. Buttons: minimum of 3/4 inch (19 mm) in size, raised 1/8 inch (3 mm) plus or minus 1/32 inch (0.8 mm) above surrounding surface. Visual indication shall be provided to show each call registered an extinguished when answered. Objects adjacent to, and below, hall call buttons shall not project more than 4 inches (102 mm) from the wall.
          11.Minimum illumination at the car controls, threshold and the landing when the car and landing doors are open not be less than 10 foot-candles.
          12.A visual and audible signal shall be provided at each hoistway entrance indicating to the prospective passenger the car answering the call and its direction of travel as follows:
          a.The visual signal for each direction shall be a minimum of 2-1/2 inches (64 mm) high by 2-1/2 inches (64 mm) wide and be visible from the proximity of the hall call button. The audible signal shall sound once for the up direction or of a configuration that distinguishes between up and down elevator travel.
          b.The centerline of the fixture shall be located a minimum of 6 feet (1829 mm)in height from the floor of the lobby.
          c.The use of in-car lanterns, located in or on the car door entrance columns, visible from the proximity of the hall call buttons and conforming to the above requirements shall or will be acceptable.
          13.The use of arrow shapes is preferred for visible signals. Passenger elevator landing jambs on all elevator floors shall have the number of the floor on which the jamb is located designated by raised Arabic numerals which are a minimum of 2 inches (51 mm) in height and raised Braille symbols which conform to Section 1117B.5.3 located at approximately 5 feet (1524 mm) above the floor on the jam panels on both sides of the door so that they are visible from within elevator. Raised Braille symbols shall be placed directly below the corresponding Arabic numerals. The raised characters shall be on a contracting background.
          14.Passenger elevators shall be located near a major path travel and provisions shall be made to ensure that they remain accessible and useable at all times the building is occupied.
 
          2.3MODULAR HYDRAULIC ELEVATORS
 
          A.Hydraulic Elevator System:
          ** NOTE TO SPECIFIER ** Select cylinder type required. Delete option not required.
          1.Cylinder: Twin jack holeless cylinder and casing with motor and pump adjacent.
          2.Cylinder: Twin jack buried cylinder and casing with motor and pump adjacent.
          3.Rated Speed: 100 feet per (30480 mm) minute.
          4.Operating System: Single automatic.
          5.Door Type: Single-speed, side opening
          6.Door Operation: Automatic, direct current powered.
          ** NOTE TO SPECIFIER ** Select number of stops required. Delete options not required.
          7.Number of Stops: 2.
          8.Number of Stops: _____.
          9.Number of Stops: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select model required. Delete models not required.
 
          B.Basis of Design: Model 2000R; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 2000 pounds.
          2.Compliance: ADA.
          3.Clear Pit Size: 101-3/4 x 94 inches (2584 x 2388 mm).
          4.Hoistway Size: 89 x 81-1/4 inches (2261 x 2064).
          5.Platform Size: 70-1/2 x 68-3/4 inches (1791 x 1746 mm).
          6.Clear Cab Size: 68 x 52-1/4 inches (1727 x 1331 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 36 inches (914 mm).
 
          C.Basis of Design: Model 2500; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 2500 pounds.
          2.Compliance: ADA.
          3.Clear Pit Size: 101 x 94 inches (2565 x 2388 mm).
          4.Hoistway Size: 89 x 81-1/4 inches (2261 x 2064).
          5.Platform Size: 70-1/2 x 68-3/4 inches (1791 x 1746 mm).
          6.Clear Cab Size: 68 x 59-1/4 inches (1727 x 1505 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 36 inches (914 mm).
 
          D.Basis of Design: Model 2500R; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 2500 pounds.
          2.Compliance: ADA.
          3.Clear Pit Size: 113 x 94 inches (2870 x 2388 mm).
          4.Hoistway Size: 89 x 81-1/4 (2261 x 2064).
          5.Platform Size: 82-1/2 x 68-3/4 inches (2096 x 1746 mm).
          6.Clear Cab Size: 80 x 59-1/4 inches (2032 x 1505 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 42 inches (1067 mm).
 
          E.Basis of Design: Model 3000; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 3000 pounds.
          2.Compliance: ADA.
          3.Clear Pit Size: 113 x 94 inches (2870 x 2388 mm).
          4.Hoistway Size: 89 x 81-1/4 (2261 x 2064).
          5.Platform Size: 82-1/2 x 68-3/4 inches (2096 x 1746 mm).
          6.Clear Cab Size: 80 x 59-1/4 inches (2032 x 1505 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 42 inches (1067 mm).
 
          F.Basis of Design: Model 3000GR; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 3000 pounds.
          2.Compliance: gurney.
          3.Clear Pit Size: 121-3/4 x 94 inches (3092 x 2388 mm).
          4.Hoistway Size: 109 x 81-1/4 inches (2769 x 2064 mm).
          5.Platform Size: 90-1/2 x 68-3/4 inches (2299 x 1746 mm).
          6.Clear Cab Size: 80 x 52-1/4 inches (2032 x 1327 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 42 inches (1067 mm).
 
          G.Basis of Design: Model 3500G; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 3500 pounds.
          2.Compliance: Gurney.
          3.Clear Pit Size: 121-3/4 x 94 inches (3092 x 2388 mm).
          4.Hoistway Size: 109 x 81-1/4 inches (2769 x 2064 mm).
          5.Platform Size: 82-1/2 x72 inches (2096 x 1829 mm).
          6.Clear Cab Size: 87 x 63 inches (2210 x 1600 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 42 inches (1067 mm).
 
          H.Basis of Design: Model 3500GW; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 3500 pounds.
          2.Compliance: Gurney.
          3.Clear Pit Size: 121-3/4 x 94 inches (3092 x 2388 mm).
          4.Hoistway Size: 109 x 81-1/4 inches (2769 x 2064 mm).
          5.Platform Size: 90-1/2 x 72 inches (2299 x 1829 mm).
          6.Clear Cab Size: 87 x 63 inches (2210 x 1600 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 42 inches (1067 mm).
 
          I.Basis of Design: Model 4000R; as manufactured by Modular Elevator Manufacturing:
          1.Capacity: 4000 pounds.
          2.Compliance: gurney.
          3.Clear Pit Size: 121-3/4 x 94 inches (3092 x 2388 mm).
          4.Hoistway Size: 109 x 86 inches (2769 x 2184 mm).
          5.Platform Size: 90-1/2 x 74 inches (2299 x 1880 mm).
          6.Clear Cab Size: 87 x 57 inches (2210 x 1448 mm).
          7.Cab Height: 96 inches (2438 mm).
          8.Door Width: 48 inches (1219 mm).
 
          J.Door Control Features:
          1.Program door control to open doors automatically when car arrives at floor.
          2.Render "Door Close" button inoperative when car is standing at dispatching terminal with doors open.
          3.If doors are prevented from closing for approximately twenty seconds because of an obstruction, automatically disconnect door reopening devices, close doors more slowly until obstruction is cleared, sound buzzer.
          4.Door Safety Devices: Equip with photo-electric light rays or object proximity detector device capable of sensing an object or person in the path of a closing door without requiring contact for activation at minimum 5 inches (127 mm) and 29 inches (737 mm) above the floor.
 
          K.Interconnect elevator control system with building fire alarm.
 
          L.Seismic Design: In accordance with Section 1613A, 1614A, California Building Code and California Elevator Safety Regulations Code, Part 7, Title 24, CCR.
 
          M.Single Automatic Operation - Single Car:
          1.Set system operation so that upon momentary pressure of a hall button from another landing dispatches car to that landing.
          2.Allow call registered by momentary pressure of hall button at any time to remain registered until car stops in response to that call at that landing.
          3.If hoistway door is not opened within a short interval after car has stopped at registered landing, allow car to respond to any call from the other landing.
 
          N.Firefighter's Service:
          1.Provide "Firefighter's Operation" in accordance with ASME A17.1. 2004
          ** NOTE TO SPECIFIER ** Select designated landing required. Delete options not required.
          2.Designated Landing: Main floor.
          3.Designated Landing: _____.
          4.Designated Landing: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Alternate landing is optional. Select option required. Delete if not required.
          5.Alternate Landing: Second Floor.
          6.Alternate Landing: _____.
          7.Alternate Landing: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Restricted service is optional. Delete if not required.
 
          O.Restricted Service:
          1.Program down traveling cars to stop at main floor landing prior to proceeding to a designated lower dispatching terminal.
          2.Program up traveling cars to stop at main floor landing prior to proceeding to a designated higher dispatching terminal.
          3.Do not stop a down traveling car with a registered car button call, for landing below the lower dispatching terminal, unless the call in that car or a down button call at lower dispatching terminal, is in registration.
          4.Answer a hall button call registered at a landing below at the primary dispatching terminal, by either a down traveling car approaching or an unselected car at the primary dispatching terminal.
          ** NOTE TO SPECIFIER ** Independent service is optional. Delete if not required.
 
          P.Independent Service:
          1.Provide key operated "Independent Service" in car operating panel, or in service cabinets, if provided. Key activation will remove that car from normal operation and cancel all pre-registered car and hall calls. Operation shall be from car buttons only.
          2.Car will respond to selected floor. Car will not respond to any calls from hall call buttons. Car will only respond to calls placed on the car operating panel. Doors will remain open at last landing requested. Doors will close with a constant pressure on "DOOR CLOSE" button.
          3.Key cannot be removed during independent service operation. Key activation to normal operation will return car to normal operation.
          ** NOTE TO SPECIFIER ** Limited access service is optional. Delete if not required.
 
          Q.Limited Access Service:
          ** NOTE TO SPECIFIER ** Select option required. Delete option not required.
          1.Keyed Hall Call Control Switch: Incorporate in each floor key call switch feature to register a hall call. Keyed to Adams standard AE102 key. When activated, calls the elevator to that designated floor.
          2.Keyed Hall Button Lock-Out: Incorporate in each floor Lock-Out key switch feature to activate and deactivate car and push buttons. Keyed to Adams standard AE102 key. When activated, restricts hall call registration.
 
          2.4ELECTRICAL CHARACTERISTICS AND COMPONENTS
 
          A.Electrical Characteristics:
          ** NOTE TO SPECIFIER ** Select voltage required. Delete option not required.
          1.208 volts, 3 ph, 60 hertz.
          2.480 volts, 3 ph, 60 hertz.
          3.Lighting 120 volts, 1ph, 60 hertz, 20 amps.
          4.Refer to Division 16 Sections for electrical service for elevators to and including disconnect switch, transfer switch, and connection from auxiliary contacts in transfer switch to controller.
 
          B.Motor, Pumps, Valves, Regulators, Fluid Tank, Hydraulic Fluid, Controller, Controls, Buttons, Wiring and Devices, Indicators: Required by CEC.
 
          C.Guide Rails, Cables, Spring Buffers, Attachment Brackets and Anchors: Purpose designed, sized according to code with safety factors.
 
          D.Motor: NEMA MG1.
 
          E.Disconnect Switch: Factory mount disconnect switch on control panel.
 
          F.Boxes, Conduit, Wiring, and Devices: As required by CEC.
 
          G.Fittings: Steel compression type for electrical metallic tubing. Fittings with set screws are acceptable only when a separate grounding conductor is also installed across the joint.
 
          H.Spare Conductors: Include 10 percent extra conductors and two pairs of shielded audio cables in traveling cables. Do not parallel conductors to increase electric current capacity unless individually fused.
 
          I.Do not use armored flexible metal conduit as a grounding conductor.
 
          J.Include wiring and connection to elevator devices remote from hoistway and between elevator machine rooms. Provide additional components and wiring to suit machine room layout.
 
          K.Battery-Powered Lowering: If power fails, cars that are at a floor remain at that floor, cycle their doors, and shut down with the doors closed. Cars that are between floors are lowered to a field programmable floor, cycle their doors, and shut down with the doors closed. Cars that are below the field programmable floor are lowered to the next lower floor, cycle their doors, and shut down with the doors closed. System includes rechargeable battery and automatic recharging system.
 
          2.5HYDRAULIC COMPONENTS
 
          A.Hydraulic Suspension: Manufacturers standard twin jacks, or in-ground direct plunger systems.
 
          B.Hydraulic Driving: Fully integrated pump unit, including motor, pump, valve and overload protection.
 
          2.6LUBRICATION
 
          A.Grease Fittings: For lubricating bearings requiring periodic lubrication.
 
          B.Grease Cups: Automatic feed type.
 
          C.Lubrication Points: Visible and easily accessible.
 
          2.7CAB FABRICATION
 
          A.Car Frame: Structural steel members
 
          B.Car Platform: Steel frame, with fireproofed plywood sub flooring assembly, ready to receive underlayment and floor finish.
          ** NOTE TO SPECIFIER ** Select flooring required. Delete options not required.
 
          C.Flooring: Resilient tile flooring, of type specified in Section 09 65 13 - Resilient Base and Accessories.
 
          D.Flooring: _____.
 
          E.Flooring: As indicated on Drawings.
 
          F.Roof: 12 gauge (2.8 mm) galvannealed painted white panels.
 
          G.Walls:
          ** NOTE TO SPECIFIER ** Select wall option required. Delete options not required.
          1.Flat walls Plastic laminated on wood. Painted 14 gauge (2.0 mm) panels.
          2.Vertical panel plastic laminate with stainless steel reveals, plastic laminate colors and patterns to be selected by architect from manufacturers standard selection.
          3.Vertical flat panel plastic laminate laminated to 14 gauge (2.0 mm) galvannealed panels.
          ** NOTE TO SPECIFIER ** Select color and pattern option required. Delete options not required.
          4.Plastic Laminate Color and Pattern: To be selected by Architect from manufacturer's standard selection.
          5.Plastic Laminate Color and Pattern: _____.
          6.Plastic Laminate Color and Pattern: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select front panel required. Delete option not required.
 
          H.Front return Panel: Plastic laminate on 14 gauge galvannealed steel.
 
          I.Front return Panel: Stainless Steel.
          ** NOTE TO SPECIFIER ** Select flooring required. Delete options not required.
 
          J.Base: Type specified in Section 09 65 13 - Resilient Base and Accessories.
 
          K.Base: _____.
 
          L.Base: As indicated on Drawings.
          ** NOTE TO SPECIFIER ** Select front panel required. Delete option not required.
 
          M.Ceiling: Suspended ceiling with baked enamel frame, translucent plastic panels.
 
          N.Ceiling: Suspended ceiling with baked enamel frame, aluminum egg crate panels.
 
          O.Light Fixtures: 4 foot (1219 mm) Guarded Fluorescent fixtures (Do not install 3 foot (914 mm) fixtures).
 
          P.Hand Rail: Stainless steel, 1-1/4 inches (32 mm) diameter, spaced from wall 1-1/2 inches (38 mm) at rear wall or side walls, 32 inches (813 mm) above finish floor.
 
          Q.Ventilation: Single speed fan above ceiling; perforations in base.
 
          R.Control Panel and Face Plate: Stainless steel with illuminating call buttons.
 
          S.Indicator Panel: Above control panel with illuminating position indicators.
 
          T.Certificate Frame and Glazing: Metal frame, clear plastic attached with tamper proof screws.
 
          2.8ENTRANCES
 
          A.Cab Doors: Prime painted steel; 16 gauge (1.6 mm) thick metal, of insulated sandwich panel construction, flush design, rolled profiles, rigid construction.
 
          B.Cab Door Frames: Stainless steel; 16 gauge (1.6 mm) thick metal, bolted corner design.
 
          C.Thresholds: Extruded aluminum type.
 
          D.Hoistway Doors:
          ** NOTE TO SPECIFIER ** Select door and frame options required. Delete options not required.
          1.Main Floor Door: Prime painted steel; 16 gauge (1.6 mm) thick metal, of insulated sandwich panel construction, flush design, rolled profiles, rigid construction. Single Slide Side.
          2.Main Floor Door: _____.
          3.Other Doors: Prime painted steel; 16 gauge (1.6 mm) thick metal, of hollow sandwich panel construction, flush design, rolled profiles, rigid construction. Single slide side.
          4.Other Doors: _____.
          5.Doors: _____.
          6.Main Floor Door Frame: Prime painted steel; 16 gauge (1.6 mm) thick metal, of rolled profiles, bolted with smooth invisible joints. Single side UL "B" labeled.
          7.Main Floor Door Frame: _____.
          8.Other Door Frames: Prime painted steel; 16 gauge (1.6 mm) thick metal, or rolled profiles, bolted with smooth invisible joints.
          9.Other Door Frames: _____.
          10.Door Frames: _____.
 
          E.Door and Frame Construction: UL 1-1/2 hour fire rating; insulated sandwich panel door construction 1-1/4 inch (32 mm) thick, minimum.
 
          F.Weatherstrip hoistway doors and frames to minimize audible noise caused by air movement, imposed by car movement in the hoistway, and air pressure differential between hoistway and landing floors.
 
          G.Sills: Extruded aluminum.
 
          2.9CAR OPERATING PANEL
 
          A.Provide one flush mounted operating panel per car with applied faceplate; containing illuminated call buttons, minimum 3/4 inches (19 mm) and raised 1/8 inch (3.2 mm) above surrounding surface corresponding to floors served, in-car alarm button, and DOOR OPEN and DOOR CLOSE buttons.
 
          B.Position alarm button and emergency stop where it is unlikely to be accidentally actuated; not more than 54 inches (1372 mm) above cab floor and must be 35 inches (889 mm) above finish floor, located minimum 24 inches (610 mm) clear from center line of panel from cab corner.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Include service cabinet or fire cabinet, with hinged door and lock in each car.
 
          D.Car Position Indicators: Illuminated.
 
          E.Emergency Light.
          ** NOTE TO SPECIFIER ** Select telephone option required. Delete option not required.
 
          F.Telephone Cabinet: Disabled Access, telephone handset no higher than 4 feet (1219 mm) above floor, cord minimum length of 24 inches (610 mm). Lever shall conform to Section 1004.3 type of latch.
 
          G.Telephone Speaker: Hands-free telephone speaker no higher than 4 feet (1219 mm) above floor.
 
          2.10LANDING CONTROLS
          ** NOTE TO SPECIFIER ** Select landing buttons or keyed call controls. Delete option not required.
 
          A.Landing Buttons: Illuminating type, one for originating UP and one for originating DOWN calls, one button only at terminating landings; marked with arrows, including indications required by CAS/CAR and CBC 1116B.8.
 
          B.Landing Keyed Call Controls: Illuminating type, one for originating UP and one for originating DOWN calls, one button only at terminating landings; marked with arrows, including indications required by CAS/CAR and CBC 1116B.8.
 
          C.Landing Position Indicators: Illuminating white.
 
          D.Car Direction Indicators: Illuminating white.
 
          2.11ACCESSIBILITY PROVISIONS
 
          A.Comply with CAS/CAR.
 
          B.Provide indicators near controls in conformance with CAS/CAR.
 
          C.Landing Controls: Illuminating type, one for originating UP and one for originating DOWN calls, one button only at terminating landings; marked with arrows, including indications required by CAS/CAR and CBC 1116B.8.
 
          D.Locate highest button in elevator cab control panel and the center of the telephone handset, not more than 40 inches (1016 mm) above floor level.
 
          E.Sound audible tone signal in car when car is stopping at a floor, once at first floor twice at second floor.
 
          F.Include with illuminated landing indicators, audible tone signals; once for UP stops and twice for DOWN stops.
 
          G.In each cab provide Arabic numerals 2 inches (51 mm) height raised 1/32 inch (0.8 mm) and Contracted Grade 2 Braille symbols immediately to left of floor buttons to identify each floor. Dots shall be 1/10 inch (2.54 mm) on centers in each cell with 2/10 inch (0.635 mm) above the background. Minimum separation of 5/8 inch (16 mm) between rows of buttons.
 
          H.At each floor landing provide 2 inch (51 mm) in height floor landing Arabic numerals raised 1/32 inch (0.8 mm) and Contracted Grade 2 Braille symbols immediately to the left of the numeral per CBC Section 3003.4.16a and 1117B.5.2. Install 60 inches (1524 mm) above finish floor. The raised characters shall be on a contrasting background.
 
          2.12MACHINE ROOM INTERFACING MONITOR PROVISIONS
 
          A.Fabricate one multiple terminal block in controller relay panel or selector, in location indicated, for connection of monitoring devices for:
          1.Hall and car registration circuits.
          2.Load weighing circuits.
          3.Up and down peak programming circuits.
          ** NOTE TO SPECIFIER ** Delete if not required.
          4.Independent service switches.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Label terminals for use with alligator test clips.
 
          2.13MATERIALS
 
          A.Rolled Steel Sections, Shapes, Rods: ASTM A36.
 
          B.Casing : ASTM A139, Grade A Steel or ASTM D1785 Schedule 80 PVC Pipe.
 
          C.Sheet Steel: ASTM A1008 with commercial bright finish.
 
          D.Stainless Steel: ASTM A666, Type 304, No. 4 finish.
 
          E.Aluminum: ASTM B221, extruded.
 
          F.Particle Board: ANSI 208.1, 47 pcf.
 
          G.Plastic Laminate: NEMA LD3, 0.050 inch (1.3 mm) thick; color/pattern and surface finish as selected.
 
          2.14FINISHES
 
          A.Shop and Touch-Up Primer: SSPC 15, Type 1, red oxide.
 
          B.Primer for Wood Surfaces: Alkyd primer sealer.
 
          C.Finish Paint (for Metal Surfaces): Alkyd enamel, semi-gloss color as selected.
 
          D.Finish Paint (for Wood Surfaces): Alkyd enamel, semi-gloss color as selected.
 
          E.Structural Metal Surfaces: Clean surfaces of rust, oil or grease; wipe clean with solvent; and painted.
 
          F.Machine Room Components: Clean and degrease; paint prime one coat.
 
          G.Galvanized Surfaces: Clean with neutralizing solvent.
 
          H.Aluminum: Clear anodized.
 
          I.Stainless Steel: No. 4 brushed.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.Verify that pit, and equipment room slab are ready for work of this section.
 
          C.Verify that electrical power is available and of the correct characteristics.
 
          D.Verify that low voltage service including, as applicable, telephone, smoke detectors, and heat sensors are available and of correct characteristics.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, ASME A17.1, approved submittals and in proper relationship with adjacent construction.
 
          B.Install modular elevator structure plumb and aligned with landings within 1/2 inch (13 mm).
 
          C.Secure in place, grout, install hydraulic piping between elevator and pump unit, connect all elevator electrical.
 
          D.Provide conduit, boxes, wiring, and accessories.
 
          E.Mount motor and pump unit on vibration and acoustic isolators, on bed plate and concrete pad. Place unit on structural supports and bearing plates. Securely fasten to building supports. Prevent lateral displacement.
 
          F.Accommodate equipment in space indicated or modular equipment room.
 
          G.Install guide rails using threaded bolts.
 
          H.Accurately machine and align guide rails. Form smooth joints with machined splice plates.
 
          I.Weld brackets directly to structural steel hoistway framing.
 
          J.Field Welds: Chip and clean away oxidation and residue, wire brush; spot prime with two coats.
 
          K.Install hoistway door sills, frames, and headers in hoistway modular walls. Set entrances in vertical alignment with car openings and aligned.
 
          L.Adjust equipment for smooth and quiet operation.
 
          3.3TOLERANCES
 
          A.Guide Rail Alignment: Plumb and parallel to each other within 1/8 inch (3 mm) in accordance with ASME A17.1 and ASME A17.2
 
          B.Cab Movement on Aligned Guide Rails: Smooth movement, with no objectionable lateral or oscillating movement or vibration.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
 
          B.Testing by regulatory agencies will be performed at their discretion; documented by the Contractor.
 
          C.Perform tests required by ASME A17.2
 
          D.Supply instruments and execute specific tests.
 
          E.Perform the following test in the presence of the Owner and Architect.
          1.Test elevator system by transporting at least 5 persons provided by owner up from main floor during a five minute period.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION