| Find over 500 more construction specifications | Arcat.com |
This section is based on the products of Zurn Industries LLC, which is located at: 511 W. Freshwater Way Milwaukee, WI 53204 Toll Free Tel: 855-663-9876 Email: request info Web: http://www.zurn.com [ Click Here ] for additional information. Zurn Engineered Water Solutions' is a recognized leader in commercial, municipal, and industrial markets. Zurn manufactures the largest breadth of engineered water solutions in the industry, including a wide spectrum of sustainable plumbing products. Zurn delivers total building solutions for new construction and retrofit applications that enhance any building's environment. Knowledge - Technically competent factory field team and rep network. Reliability - innovative, value-add designs are focused on the end user and installer to provide ease of installation and low life-cycle costs. Serviceability - with over 50 distribution centers across the U.S. and in all major markets, you can count on getting product when you need it! Accountability and Service - One company to provide a total building solution for drainage and point-of-use water control products. Plumbing fixtures listed in this specification may fall under jurisdiction of the Federal Reduction of Lead in Drinking Water Act (42 USC 300G). Effective January 4, 2014: Wetted surfaces of valves, fittings or fixtures contacting potable water must have a weighted-average lead content of no more than 0.25 percent. The specifier should be aware of requirements by authorities having jurisdiction and specify lead free products when necessary. For additional information online: www.zurn.com/leadfree. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES: | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Bronze ball valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Iron ball valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Iron butterfly valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Iron, center-guided, spring-loaded check valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Iron NRS gate valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Iron OS&Y gate valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Protective Shielding Guards. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 22 10 00 - Plumbing Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 22 14 26.13 - Roof Drains. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section - . | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 40 10 00 - Gas and Vapor Process Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 22 43 23 - Healthcare Showers. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Society of Mechanical Engineers (ASME): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASME B1.20.1 for threads for threaded-end valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASME B16.1 for flanges on iron valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM A126 - Standard Specification for Gray Iron Castings for Valves, Flanges, and Pipe Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM A276 - Standard Specification for Stainless Steel Bars and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASTM A536 - Standard Specification for Ductile Iron Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | ASTM B16 - Standard Specification for Free-Cutting Brass Rod, Bar and Shapes for Use in Screw Machines. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | ASTM B150 - Standard Specification for Aluminum Bronze Rod, Bar, and Shapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASTM B584 - Standard Specification for Copper Alloy Sand Castings for General Applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | American Water Works Association (AWWA): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | AWWA C509 - Resilient-Seated Gate Valves for Water Supply Service. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | AWWA C550 - Protective Interior Coating for Valves and Hydrants. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | AWWA C606 - Grooved and Shouldered Joints. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | AWWA C700 - Cold-Water Meters--Displacement Type, Bronze Main Case. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | FM Global Approval. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | National Science Foundation: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | NSF/ANSI 372 - Drinking Water System Components - Lead Content. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | UL Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | DEFINITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | CFM: Cubic feet per minute. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | GPM: Gallons per minute. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | NRS: Nonrising stem. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | OS&Y: Outside screw and yoke. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Each valve type. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ISO 9001 registered. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Minimum 5 years manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer: Minimum 2 years installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations: Obtain valves for each valve type from single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Protect internal parts, valve ends, and specialties against corrosion, dirt, and damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Store valves set in open position. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Indoors: Higher than ambient dew point temperature. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Outdoors: Watertight enclosures off ground. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Handling: Comply with manufacturer's recommendations. Avoid damaging components. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Large Valves: Operating handles or stems are not rigging points for slings. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Zurn Industries LLC, which is located at: 511 W. Freshwater Way; Milwaukee, WI 53204; Toll Free Tel: 855-663-9876; Email: request info; Web: http://www.zurn.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | GENERAL REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Pressure Ratings: Not lower than minimum pressure rating for valves or system pressures. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Sizes: Equal to upstream piping unless indicated otherwise. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Actuators: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Quarter-Turn Valves: Worm-gear and handwheel combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Non-Quarter-Turn Valves: Handwheel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Quarter-Turn Trim and Drain Valves (NPS 2 (DN 50) and smaller: Handlever. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | BRONZE BALL VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Two-Piece, Bronze Ball Valves with Full Port, and Bronze or Brass Trim, NPS 3/8 through NPS 2 (DN 10 through DN 50). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis-of-Design: Zurn Industries, LLC; Wilkins; Model 850XL (Lead Free). | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | ASME B1.20.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | ASTM B16. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Pressure Rating: 400 psig (4140 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Body Design: Two piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Port: Full. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Body Material: Bronze ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Seats, Stem Packing, and Thrust Washer: Virgin PTFE. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Stem: Brass ASTM B16. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Ball: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Chrome-plated low-lead brass ASTM B16. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | Handle and nut: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | End Connections: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Female threaded both ends ASME B1.20.1 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Male thread one end, female thread one end. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | IRON BALL VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Full Port Cast Iron Ball Valves NPS 2 1/2 through NPS 10 (DN 65 through DN 250) | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis-of-Design: Zurn Industries, LLC; Wilkins; Model 850. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ASME B16.1 Class 125. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Pressure Rating: 200 psig (2070 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Body Design: Split body. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Full Port: NPS 2 1/2 to 8 (DN 65 to 200) | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Reduced Port: NPS 10 (DN 250). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Body Material: Cast iron ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: Epoxy, FDA approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Seats: Reinforced PTFE, 15% glass filled. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Stem: Stainless steel 300 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Handle: Zinc plated steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Packing: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Ball: PTFE-coated cast iron ASTM A126. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | End Connections: Flanged ASME B16.1 Class125 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | IRON BUTTERFLY VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis-of-Design Product: Zurn Industries, LLC; Wilkins; Model 49 (Lead Free), NPS 2-1/2 (DN 65) through NPS 10 (DN 250). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ASME B16.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | AWWA C606. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | FM Global Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | NSF/ANSI 372. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | UL Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Maximum Pressure Rating: 175 psi (1200 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Body Material: Ductile Iron ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Body Coating: AWWA Fusion bond epoxy. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Seat Material: EPDM. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stem: Bronze ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Stem Bearings: Teflon impregnated fiberglass with stainless steel backing. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Disc: Ductile Iron ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Disc Coating: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | EPDM encapsulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Actuator: Weatherproof for indoor or outdoor use. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Worm gear, handwheel combination. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Traveling nut, 416 Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Supervisory Switches: One single pole and one double throw, pre-wired. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Rating: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 11 Amps at 125/250 VAC 60 Hz. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 0.25 Amps at 250 VDC, 0.50A @ 125VDC. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | End Connections: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Grooved-ends; AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Flanged: ASME B16.1. Class125 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.6 | CENTER-GUIDED, SPRING-LOADED DETECTOR CHECK VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis-of-Design Product: Zurn Industries, LLC; Wilkins; Model 310, NPS 4 (DN 100), NPS 6 (DN 150), and NPS 8 (DN 200). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ASME B16.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | AWWA C606. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | AWWA C700. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | NSF/ANSI 372. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | FM Global Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | UL Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Type: Center guided detector check valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Maximum Pressure Rating: 175 psi (1200 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Body Material: Ductile Iron ASTM A536 Grade 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: FDA approved fusion epoxy resin. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Internal Components: NSF Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Stainless steel 300 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | NORYL. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Access Covers: Ductile Iron ASTM A536 Grade 4. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Elastomers: EPDM or Buna Nitrile; FDA approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Hinge Spring: Stainless steel 300 series. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | By-Pass BackFlow Assembly: Include threaded bypass taps in inlet and outlet for bypass meter connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | GPM Meter. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | CFM Meter. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Gate Valves: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | NRS. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | OS&Y. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | End Connections: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flanged, ASME B16.1 Class 125 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Grooved ends, AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Water Meter: AWWA C700, disc type, at least one-fourth size of detector check valve. Include meter, bypass piping, gate valves, check valve, and connections to detector check valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.7 | NRS IRON GATE VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis-of-Design Product: Zurn Industries, LLC; Wilkins; Model 48 (Lead Free) NPS 2-1/2 through NPS 12 (DN 65 through DN 300). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standard: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ASME B16.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | ASTM B150. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | AWWA C509. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | AWWA C606. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | FM Global Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | NSF/ANSI 372. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | UL Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Maximum Working Pressure: 250 psi (1725 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Body and Bonnet: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: Fusion bond epoxy resin, AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wedge: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: FDA approved elastomeric. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Internal Components: NSF Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Stainless steel ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brass ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stem: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bronze, ASTM B150. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stainless steel ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Elastomers: EPDM, FDA Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Handwheel: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | End Connections: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flanged, ASME B16.1 Class 125 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Grooved, AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flanged, ASME B16.1 and grooved, AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.8 | IRON OS&Y GATE VALVES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis-of-Design Product: Zurn Industries, LLC; Wilkins; Model 48OSY (Lead Free), NPS 2-1/2 through NPS 12 (DN 65 through DN 300). | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ASME B16.1. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | ASTM B150. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | AWWA C509. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | AWWA C606. | |||||||||||||||||||||||||||||||||||||||||||||||||
i. | FM Global Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
j. | NSF/ANSI 372. | |||||||||||||||||||||||||||||||||||||||||||||||||
k. | UL Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Maximum Working Pressure: 250 psi (1725 kPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Body and Bonnet: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: Fusion bond epoxy resin, AWWA C550. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Wedge: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Coating: FDA approved elastomeric. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Internal Components: NSF Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Stainless steel ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Brass ASTM B584. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Stem: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bronze, ASTM B150. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Stainless steel ASTM A276. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Elastomers: EPDM, FDA Approved. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Handwheel: Ductile iron, ASTM A536. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Tamper Switch: External. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | End Connections: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Flanged, ASME B16.1 Class 125 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Grooved, AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Flanged, ASME B16.1 Class 125 and grooved, AWWA C606 (NPS / DN): ______. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.9 | PROTECTIVE SHIELDING GUARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protective Shielding Pipe Covers: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Basis-of-Design Product: Zurn Industries, LLC; Tubular Brass Plumbing Products Operation; Z8946 Series. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Americans with Disabilities Act (ADA) requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Plastic wraps for covering plumbing fixture. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Hot-water supply. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Cold water supply. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Trap and drain piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Material: PVC, satin white, antimicrobial. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Verification of Conditions: Examine areas and conditions under which Work is to be performed and identify conditions that may be detrimental to proper or timely completion. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Valve interiors: Clean and free of foreign matter, and corrosion. Remove packing used to prevent disc movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Operate valves from fully open to fully closed positions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Verify guides and seats are clean and free of foreign matter, and corrosion. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Valve Threads: Inspect valve and mating pipe for form and cleanliness. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mating valve flange faces: inspect for conditions that may cause leaking. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Bolting: Proper size, length, and material. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Gaskets: Proper size and material composition suitable for application; defect and damage free. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Replace defective valves with new valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Do not proceed until unsatisfactory conditions have been corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Comply with requirements in the following Sections for specific valve installation requirements and applications: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Section 22 10 00 - Plumbing Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install products in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Valves in horizontal piping to have stems at or above pipe center. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Valves to be positioned allowing full stem movement. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Listed fire-protection shutoff valves supervised-open, located to control sources of water supply except from fire-department connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Check valve in each water-supply connection. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Install backflow preventers instead of check valves in potable-water-supply sources. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Valves with threaded connections to have unions at each piece of equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Arrange to allow easy access, service, maintenance, and equipment removal without system shutdown. Provide separate support where necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Valve tags and signage: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Comply with Section 23 05 53 - Identification for HVAC Piping and Equipment "Identification for Plumbing Piping Systems" for valve tags, schedules and signs on surfaces concealing valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Comply with NFPA 24 as it applies to the piping system in which valves are installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Install permanent identification signs indicating the portion of system controlled by each valve. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Protective Shielding Guards: Install per manufacturer's written instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Repair or replace items damaged prior to Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||