| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Owens Corning, which is located at: One Owens Corning Pkwy. Toledo, OH 43659 Toll Free Tel: 800-GET-PINKŪ Email: request info Web: www.ocbuildingspec.com [ Click Here ] for additional information. Owens Corning Insulating Systems deliver commercial and industrial insulating systems that satisfy the thermal and acoustical requirements of the commercial/industrial building industry throughout the world. Insulating Systems help save energy, absorb noise and control condensation to help create designs that optimize operating costs, increase thermal efficiency, and enhance occupant comfort. Pipe and Equipment Insulating Systems: The result of more than 40 years experience, this full line of mechanical insulating products for commercial and industrial systems saves energy and enhances thermal performance of mechanical, power and process systems operating at temperatures up to 850 F (454 C). Enables precise control of processing temperatures while reducing surface temperatures to promote a safe and comfortable working environment. Our pipe insulation also meets the GREENGUARD GOLD Certification requirements. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Piping insulation for cold piping systems (chilled water, brine, refrigerant), 32 degree F (0 degree C) to 65 degree F (18 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Piping insulation for dual temperature systems, 32 degree F (0 degree C) to 220 degree F (104 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Piping insulation for heating systems (steam, steam condensate, hot water), ambient up to 450 degree F (232 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Piping insulation for domestic and service hot water systems, ambient up to 180 degree F (82 degree C). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 23 05 00 - Common Work Results for HVAC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 23 05 29 - Hangers and Supports for HVAC Piping and Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM C547 - Standard Specification for Mineral Fiber Pipe Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM C585 - Standard Practice for Inner and Outer Diameters of Rigid Thermal Insulation for Nominal Sizes of Pipe and Tubing (NPS System). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM C795 - Standard Specification for Thermal Insulation for Use in Contact with Austenitic Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM C921 - Standard Practice for Determining the Properties of Jacketing Materials for Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM C1136 - Standard Specification for Flexible, Low Permeance Vapor Retarders for Thermal Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM C1393 - Standard Specification for Perpendicularly Oriented Mineral Fiber Roll and Sheet Thermal Insulation for Pipes and Tanks. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM C1729 - Standard Specification for Aluminum Jacketing for Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D1784 - Standard Specification for Rigid Poly (Vinyl Chloride) (PVC) Compounds and Chlorinated Poly (Vinyl Chloride) (CPVC) Compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Underwriters Laboratories (UL) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL 723 - Test for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product Data: Submit product characteristics, performance criteria, and limitations, including installation instructions, for each type of product indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For adhesives and sealants, submit documentation including printed statement of VOC content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Shop Drawings: Detail application of protective shields, saddles, and inserts at hangers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Sustainable Design Submittals: Submit manufacturer's sustainable design certifications as specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Qualification Data: For Installer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum 5 years experience manufacturing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum 2 years experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | A qualified installer who has been trained by and is acceptable to manufacturer to install manufacturer's products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship is approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rework mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION MEETINGS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene minimum two weeks prior to starting work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Delivery: Deliver materials in manufacturer's original packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Storage: Store and protect products in accordance with manufacturer's instructions. Store in a dry indoors location. Protect insulation materials from moisture and soiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Do not install insulation that has been damaged or wet. Remove it from the jobsite. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | An exception may be allowed in cases where the Contractor is able to demonstrate that wet insulation when fully dried out (either before installation or afterward following exposure to system operating temperatures) will provide installed performance that is equivalent in respects to new, completely dry insulation. In such cases, consult the insulation manufacturer for technical assistance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time designed to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Coordination: Coordinate size and location of supports, hangers, and insulation shields specified in Division 15 Section "Hangers and Supports". | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coordinate clearance requirements with piping installer for piping insulation application. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Coordinate installation and testing of heat tracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Scheduling: Schedule insulation application after pressure testing systems and, where required, after installing and testing heat tracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Owens Corning, which is located at: One Owens Corning Pkwy.; Toledo, OH 43659; Toll Free Tel: 800-GET-PINKŪ; Email: request info; Web: www.ocbuildingspec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | INSULATION - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | The term "mineral fiber" includes fibers manufactured of glass, rock, or slag processed from a molten state, with or without binder. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Insulation materials furnished and installed shall meet the minimum thickness requirements of American Society of Heating, Refrigeration, and Air Conditioning Engineers ASHRAE 90.1 (2010), "Energy Efficient Design of New Buildings." However, if other factors such as condensation control or personnel protection are considered design determinants, the selection of the thickness of insulation shall satisfy the controlling determinant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Products shall not contain asbestos, lead, mercury, or mercury compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pipe insulation shall not contain penta-, octa-, or deca-brominated diphenyl flame retardant substances, such as deca-Bromine (deca-BDE). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Insulation materials for use on austenitic stainless steel shall be qualified as acceptable according to ASTM C795. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | INSULATION MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Certifications: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Pipe products shall be GREENGUARD Indoor Air Quality Certified and GREENGUARD Gold Certified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Pipe products shall be certified by Scientific Certification Systems (SCS) to contain a minimum of 57% recycled glass content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Pipe products shall be UL listed and labeled. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Molded Fibrous Glass Pipe Insulation: Comply with ASTM C547, Type 1, Grade A, and ASTM C585, for sizes required and of a type suitable for installation on piping systems as required. Products for the following applications shall be used: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For indoor systems operating at temperatures from 0 degree F (-18 degree C) to +850 degree F (454 degree C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Owens Corning Fiberglas ASJ Insulation with SSL II Positive Closure System. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For systems operating at temperatures to +850 degree F (232 degree C) and always above the ambient temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Owens Corning No-Wrap Pipe Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | For systems operating below ambient (32 degree F (0 degree C) to +65 degree F (18 degree C)) temperature: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Owens Corning VaporWick Pipe Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Perpendicular Oriented Mineral Fiber Insulation: ASTM C1393, Type IIIB, Category 2: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For piping equal to or larger than 10 inches (254 mm) diameter operating at temperatures up to +850 degree F (454 degree C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Owens Corning Fiberglas FLEXWRAP Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Perpendicular Oriented Mineral Fiber Insulation: ASTM C1393, Type II, Category 1: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For piping equal to or larger than 10 inches (254 mm) diameter operating at temperatures up to +650 degree F (343 degree C): | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Owens Corning Fiberglas Pipe and Tank Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FIELD-APPLIED JACKETS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | General: Field-applied jackets shall comply with ASTM C921. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | At Below-Ambient Temperatures: Type I. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | At Above-Ambient Temperatures: Type II, where a vapor barrier is not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | PVC Jackets: ASTM D1784, Class 16354-C; 0.020 inch (0.5 mm) thick PVC jacketing and fitting covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Manufacturer: Owens Corning, which is located at: One Owens Corning Pkwy.; Toledo, OH 43659; Toll Free Tel: 800-GET-PINKŪ; Email: request info; Web: www.ocbuildingspec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Aluminum Jackets: ASTM C1729, Class A, 0.016 inch (0.4 mm) thick aluminum jacket with 3 mil (0.08 mm) thick polysurlyn moisture barrier factory-heat-laminated to the interior surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Acceptable Manufacturer: Owens Corning, which is located at: One Owens Corning Pkwy.; Toledo, OH 43659; Toll Free Tel: 800-GET-PINKŪ; Email: request info; Web: www.ocbuildingspec.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | ACCESSORY MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Accessories: Provide accessories per insulating system manufacturer's recommendations, including the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Closure Materials: Butt strips, bands, wires, staples, mastics, adhesives, and pressure-sensitive tapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mold resistant mastics shall be used for chilled water applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Field-Applied Jacketing Materials: Sheet metal, plastic, canvas, fiber glass cloth, insulating cement, PVC fitting covers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Support Materials: Hanger straps, hanger rods, saddles, support rings, and high density inserts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Adhesives for Indoor Applications: VOC content of 50 g/L or less when calculated according to 40 CFR 59, Subpart D (EPA Method 24). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Verify that materials and accessories can be installed in accordance with Contract Documents and material manufacturers' recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Verify, by inspecting product labeling, submittal data, and/or certifications which may accompany the shipments, that materials and accessories to be installed on the project comply with applicable specifications and standards and meet specified thermal and physical properties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Before starting work specified in this Section, carefully inspect the site and installed work of other trades and verify that such work is complete to the point where installation of materials and accessories specified in this Section can begin. If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Items Not Insulated: Unless otherwise indicated, do not install insulation on the following: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drainage piping located in crawl spaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Underground piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Chrome-plated pipes and fittings unless there is a potential for personnel injury. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the Project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Ensure that surfaces over which insulation is to be installed are clean and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ensure that insulation is clean, dry, and in good mechanical condition with factory-applied vapor or weather barriers intact and undamaged. Wet, dirty, or damaged insulation shall not be acceptable for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Ensure that pressure testing of piping and fittings has been completed prior to installing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Insulation contractor's employees shall be properly protected during installation of insulation. Protection shall include proper attire when handling and applying insulation materials, and shall include, but not be limited to, disposable dust respirators, gloves, hard hats, and eye protection. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install insulation materials and accessories in accordance with Contract Documents and manufacturer's published instructions to ensure that it will serve its intended purpose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install insulation on piping subsequent to painting and acceptance tests. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Install insulation materials with smooth and even surfaces. Insulate each continuous run of piping with full-length units of insulation, with single cut piece to complete run. Do not use cut pieces or scraps abutting each other. Butt insulation joints firmly to ensure complete, tight fit over piping surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Maintain the integrity of factory-applied vapor retarder jacketing on pipe insulation, protecting it against puncture, tears or other damage. Seal circumferential joints with butt strips that are compatible with ASJ facing. Stapling is not required to complete the closure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | On cold systems, seal penetrations of the ASJ and exposed ends of insulation with vapor barrier mastic. Coat staples used on cold pipe insulation with suitable sealant to maintain vapor barrier integrity. Mastic pipe section ends at every fourth pipe section joint and at each fitting to provide isolation of water incursion. If humidity in excess of 90% RH are expected, the ASJ shall be protected with either a mastic coating or a suitable vapor retarding outer jacket. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | When multiple layers are required, all inner layer(s) shall be No Wrap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Support piping so that the insulation is not compromised by the hanger or the effects of the hanger. Provide hanger spacing so that the circumferential joint may be made outside the hanger. Cover the evaporating holes with sealing tape for the length of the metal saddle. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Piping systems 3 inches (76 mm) in diameter or less, insulated with fiberglass pipe insulation, may be supported by placing saddles of the proper length and spacing under the insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For hot or cold piping systems larger than 3 inches (76 mm) in diameter, operating at temperatures less than +200 degree F (93 degree C) and insulated with fiberglass, provide inserts such as foam or high-density fiberglass with sufficient compressive strength to support the weight of the piping system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | At vertical runs, provide insulation support rings, as indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fittings: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For systems operating below ambient temperature, wrap valves, fittings, and similar items in each piping system with wicking material to ensure a continuous path (100% coverage) for the removal of condensation, prior to installing insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cover valves, fittings, and similar items in each piping system using one of the following methods: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Mitered sections of insulation equivalent in thickness and composition to that installed on straight pipe runs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Insulation cement, equal in thickness to the adjoining insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | PVC Fitting Covers insulated with material equal in thickness and composition to adjoining insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Seal fitting joints with vapor retarder sealing tapes or mastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Use standard oversized practices for valves and flanges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Penetrations: Extend piping insulation without interruption through walls, floors and similar piping penetrations, except where otherwise indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Joints: Butt pipe insulation against hanger inserts. For hot pipes, stagger joints when operating temperature is over 400 degree F (204 degree C) double layer. Seal jacketing according to type being used. Seal self-sealing laps by firmly rubbing down surface of tape and flap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Taper and seal pipe insulation ends, regardless of service. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Vertical Piping: Protect vertical piping to a height of 8 feet-0 inch (2.4 m) above the floor. Jacket insulated, exposed vertical piping within the building and insulated piping exposed to the outdoors with minimum 0.016 inch thick (0.4 mm) aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Accessory Materials (Midwest): Install in conformance with the current edition of the Midwest Insulation Contractors Association (MICA) "Commercial & Industrial Insulation Standards." | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | FIELD QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Upon completion of insulation work, visually inspect the work and verify that it has been correctly installed. This may be done while work is in progress, to assure compliance with requirements herein to cover and protect insulation materials during installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Replace damaged insulation, which cannot be satisfactorily repaired, including insulation with vapor barrier damage and moisture-saturated insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | The insulation installer shall advise the Contractor and the mechanical trades as to requirements for protection of the insulation work during the remainder of the construction period, to avoid damage and deterioration of the finished insulation work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||