| Find over 500 more construction specifications | Arcat.com |
Linear and Square Drains | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of QM Drain, which is located at: 129 N.W. 25th Terrace Fort Lauderdale, FL 33311 Tel: 954-773-9450 Email: request info Web: https://qmdrain.com [ Click Here ] for additional information. QM DRAIN is a member of the Quality Metal Group family with over 18 years of experience committed to the best product design using the highest quality Stainless Steel. Dedicated to eco-friendly manufacturing a complete line of drains for use from your shower to your pool. With headquarters in Florida, USA, and distribution in more than 27 countries, QM DRAIN has been selected for numerous high-profile projects, in several countries. QM® DRAIN offers a wide range of linear and center drains in 3 series, Delmar, Lagos, and Bay. Bringing technologic innovations through simplification, quick installation, and guaranteed performance. Our most recent award-winner, SUPREME, sets a new benchmark for linear drains. QM® DRAIN is innovation, quality, and service! | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Low-Profile Linear Drains: Indoor and outdoor application. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standard and Fixed Length Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Delmar: 100 percent 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lagos: 316 stainless steel and ABS plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Bay: 304 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Adjustable Linear Drains: Modify length of grate and channel on-site to exact specification. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Delmar: 100 percent 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Lagos: 316 stainless steel and PVC plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Supreme: Revolutionizes installation of linear drain when pipe is off center. Eliminates need to reallocate existing pipes. 100 percent 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Center/square Shower Drains: Indoor and Outdoor application. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Delmar: 100 percent 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Lagos: 316 stainless steel and ABS/PVC plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 09 30 00 - Tiling. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Division 15 - Plumbing Piping. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | American Society of Mechanical Engineers (ASME): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASME A112.18.2-2015/CSA B125.2-2015 Plumbing Waste Fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Catalog information, component sizes, rough-in requirements, service sizes, and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Installation Instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with minimum 5 years experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in performing the work of this section with minimum 2 years experience installing similar products. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Source Limitations for Materials and Accessories: Obtain product of a uniform quality for each application condition from a single manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Rebuild mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Preinstallation Conference: Conduct conference at the Project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Convene one week prior to commencing work of this section. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Require attendance of installation material manufacturer, plumber, waterproofing installer, tile installer and installers of related work. Review installation procedures and coordination required with related work. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Meeting agenda includes but is not limited to: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Drain location. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Prefabricated substrate requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Drainage membrane requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Tile and installation material compatibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Edge protection, transition, and pre-fabricated movement joint profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Waterproofing techniques. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | Crack isolation techniques. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Protect materials from exposure to moisture. Do not deliver until after wet work is complete and dry. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Store materials in a dry, warm, ventilated weathertight location. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Handling: Handle materials to avoid damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | COORDINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Coordinate Work with other operations and installation of floor finish materials to avoid damage to installed materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Manufacturer's standard limited material warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: QM Drain, which is located at: 129 N.W. 25th Terrace; Fort Lauderdale, FL 33311; Tel: 954-773-9450; Email: request info; Web: https://qmdrain.com | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | LINEAR SHOWER DRAINS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Delmar Series Standard/Fixed length Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate, 16 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Type: Plain edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Base Type: Flange edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Base Type: Side Outlet Flange edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Base: 18 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Width: 3.35 inches (85.1 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Center outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Includes grate, channel, threaded nipple, hair strainer, lifting key, and adjustable feet. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | For connection to 2 inch (51 mm) drain flange or coupling. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | ASME A112.18.2-2015/CSA B125.2-2015 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Grate Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lotus Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Length: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mist Line; Tile-In: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Length: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Delta Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Length: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Kai Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Nami Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Wedgewire Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 28 inches (711 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 32 inches (813 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Length: 58 inches (1473 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
9) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Lagos Series Standard/Fixed length Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate tile insert. ABS plastic with Stainless Steel 316 covered edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: ABS plastic with Stainless Steel 316 covered edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Width: 3 inches (76.2 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Pre-pitched channel with center outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes grate, channel, threaded nipple, hair strainer, and lifting key. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Connection: For 2 inch (51 mm) drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASME A112.18.2-2015/CSA B125.2-2015 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Veil Line; Tile Insert: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Length: 12 inches (304.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Finish: Polishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Finish: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Bay Series standard/fixed length Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate. 16 gauge 304 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: 18 gauge 304 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Width: 2.75 inches (69.85 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Pre-pitched channel with center outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes grate, channel, threaded nipple, Anti-Odor/hair catcher, and lifting key. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Connection: For 2 inch (51 mm) drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | ASME A112.18.2-2015/CSA B125.2-2015 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Grate Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Bay 2 in 1 Line (tile-in/smooth stainless steel); reversible grate: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Ria Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 24 inches (610 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Polishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Delmar Adjustable Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: Multi-part base, for site length adjustment: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 18 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Include joiners and side trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Include leveling legs for channel pitch. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Outlets: 2 inch (51 mm) outlet* or 3 inch (76 mm) high flow outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Width: 3.375 inches (86 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes grate, base, outlet, joiners, trims, threaded nipple, hair strainer*, lifting key, stainless steel cutting, and sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | For connection to 2 inches (51 mm) drain flange or 3 inch (76 mm) High flow drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Drain Flange: Cast Iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Drain Flange: PVC or ABS. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Grate Designs: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Wedgewire Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm). Includes two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm) Includes two 48 inch grates, two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Perforated: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm). Includes two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm). Includes two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mist Line (Tile-In): | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm). Includes two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm). Includes two outlets, two hair strainers, two pair of joiners, and two adapters. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Lagos Adjustable Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate, 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: Multi-part base, for site length adjustment: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | PVC channel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Include joiners and side trim (all 4 sides). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Include leveling legs for channel pitch. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Outlets: 2 inch outlet or 3 inches High flow outlet | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Width: 3.375 inches (86 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Includes: grate, base, outlet, joiners, trims, threaded nipple, hair strainer*, lifting key. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | For connection to 2 inch (51 mm) drain flange* or 3 inch (76 mm) high flow drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Drain Flange: Cast Iron. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Drain Flange: PVC or ABS. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Grate Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Wedgewire Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm) (only black finish includes two 36 inch grates) includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm) (includes two 48 inch grates) (includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Black | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Perforated: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm) (includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm) (includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Mist Line; Tile-In: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Kit Length: 36 inches (914 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Kit Length: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Kit Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Kit Length: 72 inches (1829 mm) (includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Kit Length: 96 inches (2438 mm) (includes two outlets, two hair strainers, two pair of joiners, and two adapters). | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Polished stainless steel | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Delmar Series Supreme Linear Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: 13 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: 18 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Width: 2.36 inches (60 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Base houses an internal rail system which enables the grate to be in a different position than the base and the outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Pre-pitched channel with off center outlet. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Includes grate, channel, threaded nipple, hair strainer, lifting key, level, sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | For connection to 2 inch (51 mm) drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | ASME A112.18.2-2015/CSA B125.2-2015 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Grate Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Supreme Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 30 inches (762 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Length: 40 inches (1016 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Length: 50 inches (1270 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Length: 60 inches (1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
8) | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Supreme Tile-In+ (Reversable/One size fits all): | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Length: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Polished. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | CENTER/SQUARE SHOWER DRAINS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Delmar Series Center/Square Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate, 16 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: 18 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Requires traditional 4-way floor pitch. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Includes grate, base, hair strainer, and lifting key. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | For connection to 2 inch (51 mm) drain flange. Except Kai 8 inches (203 mm) for 3 inch (76 mm) high flow drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASME A112.18.2-2011/CSA B125.2-2011 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Grate Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Delta Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Mist Line; Tile-In: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Kai Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Size: 8 x 8 inches (203 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Nami Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Lotus Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Satin Gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Lagos Series Center/Square Drains: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grate: Removable grate, 15 gauge 316 stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base: ABS plastic. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Requires traditional 4-way floor pitch. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Includes grate, base, hair strainer, and lifting key. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | For connection to 2 inch (51 mm) drain flange. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | ASME A112.18.2-2011/CSA B125.2-2011 compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Grate Type: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Mira Line: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Bronze. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
7) | Finish: Satin gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Veil Line; Tile-in: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Size: 4 x 4 inches (102 x 102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Size: 5-3/4 x 5-3/4 inches (146 x 146 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Finish: Satin stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4) | Finish: Polished stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
5) | Finish: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
6) | Finish: Satin gold. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Verify drain location and compatibility with drain system specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Prepare surfaces by removing all debris, sharp edges and protrusions that could damage the waterproof integrity of the system. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Review manufacturer's written instructions completely prior to start of installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verify waste pipe rough-in location prior to drain installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Coordinate with installation of prefabricated shower trays, load-bearing bonded waterproof membrane meeting ANSI A118.10, drainage membrane and other components specified, and with setting materials for floor finish materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Water Test: Upon completion of work, plug drain, dam areas if necessary, and fill with water. Inspect for leakage after 24 hours or in accordance with local code requirements. Make repairs and re-test at no additional cost to the Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Upon installation and field quality control drain, clean drain of debris to the satisfaction of the Owner. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.6 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||