MasterFormat: 2020
Download this Ventilation Exhaust Fans Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
ReVent Ventilation Fans Ventilation Exhaust Fans
 
         
SECTION 23 34 00
 
         
VENTILATION EXHAUST FANS
 
         
 
         
Copyright 2020 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** ReVent Ventilation Fans; bathroom, kitchen, and garage ventilation fans.
This section is based on the products of ReVent Ventilation Fans, which is located at:
1420 Lumsden Rd. P. O. Box 1506
Port Orchard, WA 98367
Toll Free Tel: 877-543-8698
Tel: 360-876-2974
Email: request info
Web: https://reventfans.com
[ Click Here ] for additional information.
GTR Technologies Inc. is a technology and product development company that designs, produces and sells innovative home products. GTR currently offers products through Home Depot, Lowe's, Costco and Best Buy throughout the United States and Canadian markets.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Ventilation Exhaust Fans (ReVent)
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
          1.CFM: 50. (RVS50)
          2.CFM: 50. LED lighting. (RVL50)
          3.CFM: 50. Humidity sensing. (RVSH50)
          4.CFM: 50. LED lighting humidity sensing. (RVLH50)
          5.CFM: 70. (RVS70)
          6.CFM: 70. LED lighting. (RVL70)
          7.CFM: 70. Humidity sensing. (RVSH70)
          8.CFM: 70. LED lighting humidity sensing. (RVLH70)
          9.CFM: 80. (RVS80)
          10.CFM: 80. LED lighting. (RVL80)
          11.CFM: 80. Humidity sensing. (RVSH80)
          12.CFM: 80. LED lighting humidity sensing. (RVLH80)
          13.CFM: 90. (RVS90)
          14.CFM: 90. LED lighting (RVL90)
          15.CFM: 90. Humidity sensing. (RVSH90)
          16.CFM: 90. LED lighting humidity sensing. (RVLH90)
          17.CFM: 110. (RVS110)
          18.CFM: 110. LED lighting. (RVL110)
          19.CFM: 110. Humidity sensing. (RVSH110)
          20.CFM: 110. LED lighting humidity sensing. (RVLH110)
          21.CFM: 130. (RVS130)
          22.CFM: 130. LED lighting. (RVL130)
          23.CFM: 130. Humidity sensing. (RVSH130)
          24.CFM: 130. LED lighting humidity sensing. (RVLH130)
          25.CFM: 150. (RVS150)
          26.CFM: 150. LED lighting. (RVL150)
          27.CFM: 150. Humidity sensing. (RVSH150)
          28.CFM: 150. LED lighting humidity sensing. (RVLH150)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 23 80 00 - Decentralized HVAC Equipment.
 
          B.Section 23 30 00 - HVAC Air Distribution.
 
          C.Section 23 31 00 - HVAC Ducts and Casings.
 
          D.Section 23 31 13 - Metal Ducts.
 
          E.Section 23 33 00 - Air Duct Accessories.
 
          F.Section 23 34 33 - Air Curtains.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Home Ventilating Institute (HVI).
 
          B.Environmental Protection Agency (EPA): Energy Star program.
 
          C.Underwriters Laboratories (UL):
          1.UL Listed.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: ReVent Ventilation Fans, which is located at: 1420 Lumsden Rd. P. O. Box 1506; Port Orchard, WA 98367; Toll Free Tel: 877-543-8698; Tel: 360-876-2974; Email: request info; Web: https://reventfans.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.2VENTILATION FANS - 50 CFM
 
          A.Basis of Design:
          1.Model: RVS50. ReVent Ventilation Fan.
          2.Model: RVL50. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH50. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH50. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40
          7.Exhaust Diameter: 4 inch (102 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 13 W.
          11.Air Flow at 0.1 CW: 50 cfm (1.42 cu m per min).
          12.Noise: 0.3 Sones.
          13.Shield Size: 11 x 11 inch (279 x 279 mm).
          14.Opening Length: 8-3/8 inch (213 mm).
          15.Opening Width: 7-7/8 inch (200 mm).
          16.Housing Length: 8-3/8 inch (213 mm).
          17.Housing Width: 7-7/8 inch (200 mm).
          18.Housing Depth: 5-1/8 inch (130 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL50 and RVLH50. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3VENTILATION FANS - 70 CFM
 
          A.Basis of Design:
          1.Model: RVS70. ReVent Ventilation Fan.
          2.Model: RVL70. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH70. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH70. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40
          7.Exhaust Diameter: 4 inch (102 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 16 W.
          11.Air Flow at 0.1 CW: 70 cfm (1.98 cu m per min).
          12.Noise: 0.7 Sones.
          13.Shield Size: 11 x 11 inch (279 x 279 mm).
          14.Opening Length: 8-3/8 inch (213 mm).
          15.Opening Width: 7-7/8 inch (200 mm).
          16.Housing Length: 8-3/8 inch (213 mm).
          17.Housing Width: 7-7/8 inch (200 mm).
          18.Housing Depth: 5-1/8 inch (130 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL70 and RVLH70. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4VENTILATION FANS - 80 CFM
 
          A.Basis of Design:
          1.Model: RVS80. ReVent Ventilation Fan.
          2.Model: RVL80. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH80. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH80. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40.
          7.Exhaust Diameter: 4 inch (102 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 20 W.
          11.Air Flow at 0.1 CW: 80 cfm (2.26 cu m per min).
          12.Noise: 0.8 Sones.
          13.Shield Size: 11 x 11 inch (279 x 279 mm).
          14.Opening Length: 8-3/8 inch (213 mm).
          15.Opening Width: 7-7/8 inch (200 mm).
          16.Housing Length: 8-3/8 inch (213 mm).
          17.Housing Width: 7-7/8 inch (200 mm).
          18.Housing Depth: 5-1/8 inch (130 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL80 and RVLH80. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.5VENTILATION FANS - 90 CFM
 
          A.Basis of Design:
          1.Model: RVS90. ReVent Ventilation Fan.
          2.Model: RVL90. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH90. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH90. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40
          7.Exhaust Diameter: 4 inch (102 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 23 W.
          11.Air Flow at 0.1 CW: 90 cfm (2.55 cu m per min).
          12.Noise: 0.7 Sones.
          13.Shield Size: 12-5/8 x 12-5/8 inch (321 x 321 mm).
          14.Opening Length: 9-3/4 inch (248 mm).
          15.Opening Width: 9-1/2 inch (241 mm).
          16.Housing Length: 9-3/4 inch (248 mm).
          17.Housing Width: 9-1/2 inch (241 mm).
          18.Housing Depth: 6-3/8 inch (162 mm.
          ** NOTE TO SPECIFIER ** Applies to models RVL90 and RVLH90. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6VENTILATION FANS - 110 CFM
 
          A.Basis of Design:
          1.Model: RVS110. ReVent Ventilation Fan.
          2.Model: RVL110. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH110. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH110. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40.
          7.Exhaust Diameter: 4 inch (102 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 30 W.
          11.Air Flow at 0.1 CW: 110 cfm (3.11 cu m per min).
          12.Noise: 1.3 Sones.
          13.Shield Size: 12-5/8 x 12-5/8 inch (321 x 321 mm).
          14.Opening Length: 9 3/4 inch (248 mm).
          15.Opening Width: 9 1/2 inch (241 mm).
          16.Housing Length: 9 3/4 inch (248 mm).
          17.Housing Width: 9 1/2 inch (241 mm).
          18.Housing Depth: 6 3/8 inch (162 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL110 and RVLH110. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.7VENTILATION FANS - 130 CFM
 
          A.Basis of Design:
          1.Model: RVS130. ReVent Ventilation Fan.
          2.Model: RVL130. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH130. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH130. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40.
          7.Exhaust Diameter: 6 inch (152 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz.
          10.Power: 34 W.
          11.Air Flow at 0.1 CW: 130 cfm (3.68 cu m per min).
          12.Noise: 1 Sone.
          13.Shield Size: 13-3/8 x 13-3/8 inch (340 x 340 mm).
          14.Opening Length: 10-1/2 inch (267 mm).
          15.Opening Width: 10-3/8 inch (264 mm).
          16.Housing Length: 10-1/2 inch (267 mm).
          17.Housing Width: 10-3/8 inch (264 mm).
          18.Housing Depth: 7-5/8 inch (194 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL130 and RVLH130. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.8VENTILATION FANS - 150 CFM
 
          A.Basis of Design:
          1.Model: RVS150. ReVent Ventilation Fan.
          2.Model: RVL150. ReVent Ventilation Fan with LED Lighting.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          3.Model: RVSH150. ReVent Ventilation Fan with Humidity Sensing.
          a.Humidity: Automatically turns on when moisture is present and off when dry.
          b.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          c.Manual Timer: 20 minutes.
          4.Model: RVLH150. ReVent Ventilation Fan with LED Lighting, and Humidity Sensing.
          a.LED Lighting: Pure white, 1000 lumens, 4000 kelvin, dimmable.
          b.Humidity: Automatically turns on when moisture is present and off when dry.
          c.Min/Hour Timer: Can be set 0 to 60 minutes, runs fan for set time every hour.
          d.Manual Timer: 20 minutes.
 
          B.Features:
          1.UL listed for use over bathtubs and showers when connected to a GFCI protected branch circuit.
          2.Mounts directly to sheetrock or use provided truss brackets.
          3.Fire rated.
          4.Mounting: Ceiling.
          5.Mounting: Wall.
          6.Type IC for use in direct contact with thermal insulation.
          a.Not to be installed in a ceiling thermally insulated to a value greater than R40.
          7.Exhaust Diameter: 6 inch (152 mm).
          8.Voltage: 120 V.
          9.Frequency: 60 Hz
          10.Power: 40 W.
          11.Air Flow at 0.1 CW: 150 cfm (4.25 cu m per min).
          12.Noise: 1 Sone.
          13.Shield Size: 13-3/8 x 13-3/8 inch (340 x 340 mm).
          14.Opening Length: 10-1/2 inch (267 mm).
          15.Opening Width: 10-3/8 inch (264 mm).
          16.Housing Length: 10-1/2 inch (267 mm).
          17.Housing Width: 10-3/8 inch (264 mm).
          18.Housing Depth: 7-5/8 inch (194 mm).
          ** NOTE TO SPECIFIER ** Applies to models RVL150 and RVLH50. Delete if not required.
          19.LED Lighting:
          a.Brightness: 1000 Lumens.
          b.Color Temp: 4000 Kelvin.
          c.Power: 13 Watts.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION