MasterFormat: 2014
SpecWizard: customize this spec    Download this Packaged Terminal Air Conditioners and Heat Pumps Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
GE Zoneline PTAC / PTHP Packaged Terminal Air Conditioners and Heat Pumps
 
         
SECTION 23 81 00
 
         
PACKAGED TERMINAL AIR CONDITIONERS AND HEAT PUMPS
 
         
 
         
Copyright 2017 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** GE Zoneline PTAC / PTHP; Air Conditioning Equipment.
This section is based on the products of GE Zoneline PTAC / PTHP, which is located at:
AP4 Room 200 Appliance Park
Louisville, KY 40225
Toll Free Tel: 888-231-2548
Email: Hospitality.Direct@geappliances.com
Web: http://www.geappliances.com/ge/zoneline.htm
[ Click Here ] for additional information.
GE's objective is to be a citizen of every community. Our commitment to excellence extends from home to the farthest reaches of the globe. We are devoted to providing innovative products and services, unsurpassed value and total customer satisfaction, throughout the world. No matter where you live or conduct business, GE has virtually every corner of the globe covered. To locate a GE Appliance Distributor outside the U.S., use our International Distributor Locator.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Packaged terminal air conditioners. (AZ45 Series)
 
          B.Packaged terminal heat pumps. (AZ65 Series)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 22 05 00 - Common Work Results for Plumbing.
 
          B.Section 26 05 00 - Common Work Results for Electrical.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Overall dimensions and required clearances including detail of architectural enclosing requirements. Detailed schematics of electrical control wiring and power rough-in.
 
          D.Service: Complete information with bid covering service availability to whom service on units will be assigned, along with complete address and phone number, including phone number of emergency service personnel.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Minimum 5-year experience manufacturing similar products.
 
          B.Installer Qualifications: Minimum 2-year experience installing similar products.
 
          1.5PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store products in manufacturer's unopened packaging bearing the brand name and manufacturer's identification until ready for installation.
 
          B.Handling: Handle materials to avoid damage.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.8SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9WARRANTY
 
          A.Manufacturer's Warranty:
          1.Full one-year parts and labor on entire unit.
          2.Full additional four years parts and labor for the sealed refrigerating system, including service call for diagnosis and transportation to and from service shop, if necessary, at no charge to customer.
          3.Limited second-through fifth- year parts-only warranty for fan motors, switches thermostat, heater, heater protectors, compressor overload, solenoids, circuit boards, auxiliary controls, thermistors, frost controls, ICR pump, capacitors, varistors and indoor blower bearing.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: GE Zoneline PTAC / PTHP, which is located at: AP4 Room 200 Appliance Park; Louisville, KY 40225; ASD Toll Free Tel: 888-231-2548; Email: Hospitality.Direct@geappliances.com; Web: http://www.geappliances.com/ge/zoneline.htm
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** GE Appliances Zoneline PTACs and PTHPs are self-contained units designed for through-the-wall installations in hotels, motels, apartments, hospitals, nursing homes, add-on rooms and many other installations. The following article is general specification information for both packaged terminal air conditioners and heat pumps. Do not delete.
 
          2.2PACKAGED TERMINAL AIR CONDITIONERS OR HEAT PUMPS
 
          A.Self-contained through-the-wall units providing individual room or zone control for cooling and heating. GE Appliances Zoneline models.
          1.Packaged Terminal Air Conditioner: AZ45 series.
          a.Cooling Capacity: 6,800 to 14,900 BTUH (1992.9 to 4366.7 W).
          b.Heating Capacity: 6,600 to 16,300 BTUH (1934.3 to 4777.1 W).
          2.Packaged Terminal Heat Pumps: AZ65 series.
          a.Cooling Capacity: 6,600 to 14,500 BTUH (1934.3 to 4249.5 W).
          b.Heating Capacity: 6,000 to 13,500 BTUH (1758.4 to 3958.5 W).
 
          B.Furnish unit sizes and capacities shown on schedule and in the specifications.
          1.Locate as shown on the Drawings.
          2.Unit Components: Chassis, room cabinet, wall case, power cord, sub-base if specified, and outdoor grille.
 
          C.Standards Compliance:
          1.Underwriters Laboratories: UL listed.
          2.Approved by UL, CEC, NRCAN and AHRI.
          3.Comply with ASHRAE 90.1-2013 minimum efficiency requirements for PTACs.
          4.Capacity and Efficiency Certification: AHRI and cUL.
          5.Electrical Connections: UL listed and conforming to National Electrical Code and local codes.
          6.Weather Resistance: Complete unit including outside louver.
          a.Submitted to an independent agency for weather-resistance tests.
          b.Air-infiltration Testing: Per AHRI 310/380 with air flow measurements per ANSI/ASHRAE 16 and 58.
          1)Indoor Static Pressure: Maintained at 0.1 in (2.5 mm) in H2O below the outdoor static pressure.
          2)Allowable Air Infiltration: 19.3 cu ft per min (0.55 cu m per min).
          c.Water-infiltration Testing: Per ASTM E331-86. There is to be no leakage into the room.
          1)Static Air Pressure Differential: 10.0 lbs. per sq. ft. (0.48 kPa) or 1.93 in (49 mm) H20; equivalent to 63 mph (101.4 kph) wind, 5.0 gal per sq. ft. (204 l per sq. m) or 8 in rain per sq. ft per hr. (2.19 m per sq. m per hr) for 15 minutes.
 
          D.Unit Sections and Components:
          1.Unit Dimensions (W x H x D): 42-1/8 x 16-1/4 x 21 inches max (1070 x 413 x 533 mm) with room cabinet in place.
          2.Chassis: Slide-in type; ready to operate after installation.
          a.Standard product of manufacturer.
          b.Shipped in protective cartons to prevent damage.
          1)Cartons: Appropriately marked at factory with wording sufficient to warn handlers against improper stacking, up-ending, rolling or dropping.
          3.Room Cabinet: Matching, easily removable, textured finish, wrap-around cabinet.
          a.Construction: Molded high-impact Polystyrene to resist corrosion and damage.
          b.Filters: Slide-out and washable. Accessible without removing room front from chassis.
          4.Hermetically Sealed Refrigerant System:
          a.External vibration isolated rotary-type compressor, condenser and evaporator coils.
          b.Capillary refrigerant control.
          5.Airflow System:
          a.Outdoor Fan: Multi-blade axial-flow design made of non-corrosive material.
          b.Indoor Fan: Designed to optimize airflow and operating sound.
          c.Fan Motors: Permanently lubricated DC variable-speed.
          1)Motors on Exterior Side of Weather Barrier: Enclosed.
          6.Line-Cord Connected Units: Require a power connection kit.
          a.Power Connection Kit: Must incorporate an integral Leakage Current Detection Interruption device or (Arc Fault Current Interrupter) as required by National Electrical Code (NEC) and Underwriters Laboratories.
          b.Connection kit must be compatible with the power source and universal resistance heater output determined.
          7.Positive Cooling Condensate Disposal System: Meets the test requirements of applicable AHRI Standard 310/380.
          a.Temperature conditions shall be maintained 80 degrees F (26.7 degrees C) dry bulb, 75 degrees F (23.9 degrees C) wet bulb, 80 percent relative humidity.
          b.Equipment shall be started with its condensate collection pan filled to the overflowing point and shall be operated continuously for 4 hours after the condensate level has reached equilibrium.
          c.During the test and after the unit is turned off, no condensed water shall drip, run, or blow off from the unit.
          8.Meet the following test requirements.
          a.AHRI Standard 310, for packaged terminal air conditioners.
          b.AHRI Standard 380, for packaged terminal heat pumps.
          c.Dry Bulb: 80 degrees F (26.7 degrees C).
          d.Wet Bulb: 75 degrees F (23.9 degrees C).
          e.Relative Humidity: 80 percent.
          9.Condenser and evaporator coils: Copper tubing and aluminum plate fins.
          a.Constructed to meet EER and COP ratings.
          b.Refrigerant Type: R-410A.
          10.Adjustable Indoor Discharge Air Louvers:
          a.Off Horizontal Air Pattern: 45- and 65-degree positioning.
          11.Fresh-Air Vent: Multi-position, manually controlled, and positive-closing. Provides selection anywhere from fully open, to fully closed.
          a.Vent Door: Secured for shipping.
          12.Freeze Sentinel: Protects unoccupied rooms from damage by freezing temperatures. Automatically activates electric resistance heater and fan motor to warm and circulate indoor air (even if unit is in off mode) when room temperature reaches 41 degrees F (5 degrees C) preventing damage due to freezing temperatures.
          a.To operate unit must be connected to a powered electrical circuit.
          b.Provide ability for owner to disable freeze sentinel operation.
          13.Heat Sentinel: Protects unoccupied rooms from damage by excessive warm temperatures. Automatically turns on air conditioner and fans (even if unit is in off mode) when room temperature reaches 85 degrees F (29.4 degrees C). Turns off air conditioner when room temperature reaches 80 degrees F (26.7 degrees C), if selected by owner.
          a.To operate, unit must be connected to a powered electrical circuit.
          ** NOTE TO SPECIFIER ** Paragraph below is for new installations. Delete if not required.
          14.Wall Cases and Grilles: Needed for new installations:
          a.Wall Case Construction: Meet ASTM B117, 1,800-hour hot air aerated salt spray test.
          1)Steel: Heavy-gauge, insulated, zinc-coated phosphated steel with a protective baked-on enamel finish. Coat bottom critical points of case with petroleum microcrystalline wax for added corrosion protection.
          a)Overall dimensions (H by W by D): 16 by 42 by 13.75 in (406 x 1067 x 349 mm).
          2)Polymer-Molded: Non-corroding fiberglass-reinforced polyester compound.
          a)Overall dimensions (H by W by D): 16.25 by 42.13 by 13.88 in (413 x 1070 x 352 mm).
          b.Install through exterior walls per manufacturer's installation instructions, where shown on plans.
          1)Do not use fasteners through case bottom. Retain water integrity of case bottom.
          c.Outside Weather Panels: Ship with cases. Keep in place until outdoor grille and chassis are installed. Then remove and discard.
          d.Outside Grille: Allows unit operation in high ambient conditions. To be of material and design specified.
          1)Special grilles or customer louver sections supplied by others will conform to a minimum of 65 percent free area (as calculated by ASHRAE) to allow proper unit operation. Submit design to the PTAC/PTHP manufacturer, if requested, for feasibility and airflow characteristics.
          2)Special grilles must have additional hot air deflectors mounted in proper position or RAK40 accessory kit must be installed on back of chassis.
          15.Base Pan: Made of SMC. Standard on all models.
          16.Up-Front Air Filters: Two interchangeable up-front filters, easy to remove and reinstall. May be cleaned without opening or removing the room front. Clean filters by brushing, vacuuming or back-flushing under faucet or shower head.
          ** NOTE TO SPECIFIER ** Sub-base may not be required. Delete paragraph below if not required.
 
          E.Sub Base: Field-installed UL-listed electrical sub-base.
          1.Wall case must be mounted 3 to 5 inches (26 to 127 mm) above finished floor.
          2.Attached to lower inside flange of wall case.
          3.Adjustable Screws: At bottom corners permitting exact leveling of wall case.
          4.Factory-Installed Receptacle: For unit line cord. A chaseway is included to contain and conceal the line cord up to the junction box connection on the unit.
          5.Side Panels: Adjustable from 2-3/8 to 13-3/4 inches (60 to 349 mm) to enclose area under wall case.
 
          F.Operations, Controls, and Compatibilities:
          1.Power Requirements: Designed to operate on 208, 230 or 265 volts, 60 Hz, single-phase power.
          2.Universal (Electric) Heater: All units include Universal Heater to accommodate heating systems connected to 15-, 20- or 30-amp breakers. Power connection kit determines appropriate heater banks to turn on.
          3.Compatible with two-wire central desk control systems.
          4.Temperature limiting: Electronic.
          5.Remote Thermostat Compatibility: Class 2 remote thermostat.
          6.Digital Touch Pad Controls: Easily accessible for unit operation and thermostat setting.
          a.Display: White LED. Automatically dim to not disturb occupants (no control cover).
          b.Integrated Circuit and Software: Sense and control room temperature.
          c.Fan-Only Operation: High or low fan speed selectable by room occupant.
          7.Auxiliary Controls: Product adjustments hidden from room occupant
          a.Fan-Cycle Option: Permit continuous fan operation or fan cycle operation, independently selectable for heating and cooling.
          b.Fahrenheit or Celsius temperature display.
          c.Freeze sentinel/heat sentinel operation.
          d.Constant Fan: Allows continuous operation of indoor fan. Fan operates if the unit has power (e.g. - fan runs even when unit is in the off mode).
          e.Electronic Temperature Limiting: Seven independent heating and cooling settings to limit maximum and minimum temperatures.
          f.Remote thermostat control option.
          g.Ducted application option.
          ** NOTE TO SPECIFIER ** The following two option are only available on AZ65 only. Delete options if not required.
          h.Disable Heat Pump operation.
          i.Heat Pump boost heat option.
          ** NOTE TO SPECIFIER ** Makeup Air Fan module and controls are available for DBM and EBM models only. Delete if not required.
          j.Makeup Air fan speed.
          k.Makeup Air Occupancy: If used with approved occupancy sensing thermostat and connector, can shut down make up air and shut vent door when room is unoccupied. (DBM and EBM models only)
          l.Engineering Revision: Used to set proper model parameters with replacement main boards
          8.Indoor and Outdoor Airflows: Match capacity of coils for efficient heat transfer.
          a.Water blow-off shall not occur on the indoor coil.
          ** NOTE TO SPECIFIER ** Transfer fan connection and central desk control connection are not available on makeup air product. Delete if not required.
          9.Transfer Fan Connection: For interfacing transfer fan to move air into another room.
          10.Central Desk Control Connection: For front desk on/off operation.
          ** NOTE TO SPECIFIER ** The Makeup Air Module is available only for models that state it. Makeup Air Module is not available on ICR models. Delete makeup air module if not required.
          11.Makeup Air Module: A secondary sealed system that delivers 25 to 50 cfm (42.5 to 85 cu m per hr) of continuous makeup air and dehumidifies air when outdoor humidity rises above 55 percent relative humidity and outdoor temperatures above 50 degrees F (10 degrees C).
          a.Dehumidifation Rate: 5-6 pints (2.84 liters) every 24 hours; depending on fan makeup air fan speed selection.
          b.Modular design.
          c.Motorized Vent Door: Operates when paired with an approved occupancy system. Closes vent door and shuts down Makeup Air system when room is unoccupied.
          d.Factory installed and tested.
          e.Covered by whole unit warranty.
          ** NOTE TO SPECIFIER ** Dry Air Modules apply to AZ45 series only. Delete if not required.
 
          G.Dry Air Modules:
          1.Dry Air 25 System: Heat pipe; hermetically sealed heat transfer surface in a "saddlebag" configuration around the indoor (evaporator) coil of the unit. This transfers heat from front coil of saddlebag to rear coil without power consumption.
          a.The unit is not connected to the refrigerant circuit.
          b.Refrigerant: R-410A.
          2.Removes 20 to 35 percent more moisture than standard units.
          3.No mechanical parts.
          4.No special maintenance required.
          5.Helps maintain lower relative humidity in rooms.
          6.Maintains comfort at slightly higher room temperatures.
          7.Reduces operating costs.
          8.Provides comfort without overcooling.
          9.Corrosion treatment is standard.
          10.Available in 7,000, 9,000 and 12,000 BTU sizes.
          11.Not to be used with ducted applications.
          ** NOTE TO SPECIFIER ** Paragraph applies to heat pump AZ65 series only. Delete if not required.
 
          H.Packaged Terminal Heat Pump Only:
          1.Operation:
          a.Option A: Automatically phase in electric resistance heat, if outdoor temperature is below 46 degrees F (7.8 degrees C) and heat pump alone is unable to maintain room temperature.
          b.Option B: Use partial electric resistance heat simultaneous with heat pump operation any time the outdoor temperature is below 46 degrees F (7.8 degrees C).
          c.Selection Switch: Concealed from room occupant; to choose option A or B. (Auxiliary mode 9.)
          d.Unit switches to full resistance heat if room temperature continues to decline or outdoor temperature falls below 25 degrees F (minus 3.9 degrees C).
          e.If outdoor temperature is between 46- and 86-degrees F (7.8 and 30 degrees C), unit will lock out electric resistance heat and operate heat pump only.
          2.Reverse Cycle Defrost: Automatically begins cycle when hardware and software criteria for defrosting outdoor coil have been met.
          a.Defrosting: Systematically pause heat pump operation allowing internal refrigerant pressures to equalize. Then operate compressor (without ID or OD fans running) with refrigerant flow reversed allowing hot gas to flow through outdoor coil, melting accumulated frost.
          1)Conclusion of Defrost Cycle. Pause to allow refrigerant pressures to equalize; run electric heat if required; then automatically resume heat pump operation.
          3.Temperature-Activated Drain Valve: Allows excess water in base pan and water generated via defrost cycles to drain into wall case.
          4.Concealed Override Switch: Allows overriding heat pump operation providing electric resistance heat regardless outdoor temperature. Concealed from room occupant. (Auxiliary mode 8.)
          5.Compressor Failure During Heat Pump Operation: Automatically switch to electric resistance heat maintaining selected room temperature regardless of outdoor temperatures.
          ** NOTE TO SPECIFIER ** Internal Condensate Removal (ICR) system for AZ65 Series heat pump units are optional. ICR is not available with Makeup Air Models. Delete if not required.
          6.Internal Condensate Removal (ICR) System: Factory-installed permitting unit to automatically dispose of heat-pump-generated condensate water with no overflow to outdoors for four hours of continuous run time under the following conditions.
          a.Heating; Outdoor Ambient: 55 degrees F (13 degrees C) dry bulb and 90 percent relative humidity.
          b.Heating; Indoor Ambient: 70 degrees F (21 degrees C) dry bulb and 52 percent relative humidity.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.3PACKAGED TERMINAL AIR CONDITIONERS
          ** NOTE TO SPECIFIER ** The AZ45 series can be used with ductwork to heat or cool more than one room. Contact manufacturer for more information.
 
          A.Basis of Design: Packaged Terminal Air Conditioners, Zoneline AZ45 Series as manufactured by GE Appliances.
          ** NOTE TO SPECIFIER ** Delete series and model numbers not required.
          1.AZ45 Series: Cooling with Electric Heat: 230/208 V. Universal heater. Base unit.
          a.Model Number: AZ45E07DAB. 7,000 BTUH (2.05 kW) cooling.
          b.Model Number: AZ45E09DAB. 9,000 BTUH (2.64 kW) cooling.
          c.Model Number: AZ45E12DAB. 12,000 BTUH (3.51 kW) cooling.
          d.Model Number: AZ45E15DAB. 15,000 BTUH (4.4 kW) cooling.
          e.Cooling Energy Efficiency Range (EER): 10.5 to 13.4.
          f.Ducted installation.
          2.AZ45 Series: Cooling with Electric Heat. 230/208 V. Universal heater. Corrosion treated models:
          a.Model Number: AZ45E07DAC. 7,000 BTUH (2.05 kW) cooling.
          b.Model Number: AZ45E09DAC. 9,000 BTUH (2.64 kW) cooling.
          c.Model Number: AZ45E12DAC. 12,000 BTUH (3.51 kW) cooling.
          d.Model Number: AZ45E15DAC. 15,000 BTUH (4.4 kW) cooling.
          e.Cooling Energy Efficiency Range (EER): 10.5 to 13.4.
          f.Ducted installation.
          ** NOTE TO SPECIFIER ** The below series is not for use with ducted application.
          3.AZ45 Series - Cooling with Electric Heat: 230/208 V. Universal heater. Dry Air 25 (Corrosion Resistant): A separate R410A refrigerant system, consisting of a hermetically sealed heat transfer surface installed in saddlebag configuration around the indoor evaporator coil, transferring heat from the front coil of the saddlebag to the rear coil without power consumption.
          a.Model Number: AZ45E07DAP. 7,000 BTUH (2.05 kW) cooling.
          b.Model Number: AZ45E09DAP. 9,000 BTUH (2.64 kW) cooling.
          c.Model Number: AZ45E12DAP. 12,000 BTUH (3.51 kW) cooling.
          d.Cooling Energy Efficiency Range (EER) 230: 11.5 to 12.8.
          4.AZ45 Series - Cooling with Electric Heat and Makeup Air: 230/208 V. Universal heater. The add on makeup air module is a sealed system delivering continuous outdoor makeup air at 25 to 50 cu ft per min (42.5 to 85 cu m per hr) that is dehumidified when outdoor humidity levels rise above 55 percent relative humidity and outdoor temperatures are above 50 degrees F (10 degrees C).
          a.230/208-volt models
          1)Model Number: AZ45E09DBM. 9,000 BTUH (2.64 kW) cooling.
          2)Model Number: AZ45E12DBM. 12,000 BTUH (3.51 kW) cooling.
          3)Cooling Energy Efficiency Range (EER) 230/265 Volts: 11.5 to 11.7.
          4)Wall thermostat operation required.
          5)Not for use with ducted applications.
          6)CDC and transfer fan options not available with occupancy sensing thermostat operations.
          5.AZ45 Series: Cooling with Electric Heat. 265 V. Universal heater. Corrosion treated models:
          a.Model Number: AZ45E07EAC. 7,000 BTUH (2.05 kW) cooling.
          b.Model Number: AZ45E09EAC. 9,000 BTUH (2.64 kW) cooling.
          c.Model Number: AZ45E12EAC. 12,000 BTUH (3.51 kW) cooling.
          d.Model Number: AZ45E15EAC. 15,000 BTUH (4.4 kW) cooling.
          e.Cooling Energy Efficiency Range (EER): 10.7 to 13.4.
          f.Ducted installation.
          ** NOTE TO SPECIFIER ** The following two Dry Air 25 models remove 20 to 35 percent more moisture than other AZ45 modules. The below series is not for use with ducted application.
          6.AZ45 Series - Cooling with Electric Heat: 265 V. Universal heater. Dry Air 25 (Corrosion Resistant): A separate R410A refrigerant system, consisting of a hermetically sealed heat transfer surface installed in saddlebag configuration around the indoor evaporator coil, transferring heat from the front coil of the saddlebag to the rear coil without power consumption.
          a.Model Number: AZ45E09EAP. 9,000 BTUH (2.64 kW) cooling.
          b.Model Number: AZ45E12EAP. 12,000 BTUH (3.51 kW) cooling.
          c.Cooling Energy Efficiency Range (EER): 11.0 to 12.8.
          ** NOTE TO SPECIFIER ** Delete accessories and model numbers not required.
 
          B.Essential Elements: For use with the packaged terminal air conditioners listed above.
          1.Wall Sleeve:
          a.Model Number: RAB71B. Metal one-piece.
          b.Model Number: RAB77B. SMC molded; for use in corrosive environments.
          c.Model Number: RAB81. Flat pack wall sleeve assembled on site.
          d.Model Number: RAB81B. Pre-assembled flat pack wall sleeve.
          2.Exterior Grille: Includes air deflectors and gaskets to prevent condenser air recirculation. Secured to the wall case from the inside. Keyhole slots in rear flange of case allow grille to be placed in position before securing it firmly to wall case. The grilles can be painted in the field to match the building for improved aesthetics.
          a.Model Number: RAG67. Architectural extruded anodized aluminum.
          b.Model Number: RAG60. Stamped aluminum grille.
          c.Architectural Molded Polycarbonate:
          1)Model Number: RAG61. Color: Beige.
          2)Model Number: RAG62. Color: Maple.
          3)Model Number: RAG63. Color: Dark Brown.
          3.Power Supply Kit.
          ** NOTE TO SPECIFIER ** Each Zoneline unit is connected to the building power supply by a unique power connection kit. The appropriate kit is determined by the voltage and amperage of the electrical circuit, the means of electrical connection, either line-cord connected or permanently connected, and the desired resistance heat output that may be supported by the branch circuit. Delete the power connection kits power options not required.
          a.230/208 Volt: Six-foot LCDI Line Cord Connection Kit
          1)Resistance Heat Output: Available in all BTUH Sizes: 7000/9000/12000/15000.
          a)15 Amp RAK315P. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          b)20 Amp RAK320P. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          c)30 Amp RAK330P. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          b.230/208 Volt: Direct Connection Kit.
          1)Resistance Heat Output: Available in all BTUH Sizes: 7000/9000/12000/15000.
          a)15 Amp RAK315D. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          b)20 Amp RAK320D. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          c)30 Amp RAK330D. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          ** NOTE TO SPECIFIER ** To be used with sub-base only. Cordset through enclosed chaseway into interior sub-base receptacle meets the NEC requirements.
          c.265 Volt: Three-foot permanent cord set (non-LCD) connection kit to be used in sub-base.
          1)Resistance Heat Output: Available in all BTUH Sizes: 7000/9000/12000/15000.
          a)15 Amp: RAK515P. Heater BTUH: 8,100 (2.4 kW).
          b)20 Amp: RAK520P. Heater BTUH: 11,600 (3.4 kW).
          c)30 Amp: RAK530P. Heater BTUH: 16,300 (4.8 kW).
          d.265 Volt: Direct Connect Kit.
          1)Resistance Heat Output: Available in all BTUH Sizes: 7000/9000/12000/15000.
          a)15 Amp: RAK515D. Heater BTUH: 8,100 (2.4 kW).
          b)20 Amp: RAK520D. Heater BTUH: 11,600 (3.4 kW).
          c)30 Amp: RAK530D. Heater BTUH: 16,300 (4.8 kW).
 
          C.Accessories:
          1.Duct Adapter: Model Number RAK6053. Applied to top of case over air discharge.
          a.Duct Extension, Register, and Trim Flange: Model Number RAK601B/602B.
          1)Applied to right or left of adapter.
          b.It is best to use a remote wall thermostat when using a duct adapter.
          2.Sub Bases:
          a.230/208 Volt: Sub-base connected units includes connection cord. Loads may vary by model.
          1)15 Amp Sub-Base: RAK204D15C. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          2)20 Amp Sub-Base: RAK204D20C. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          3)30 Amp Sub-Base: RAK204D30C. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          b.265 Volt: Sub-base connected units includes connection cord. Loads may vary by model.
          1)15 Amp Sub-Base: RAK204E15C. 8,100 (2.4 kW).
          2)20 Amp Sub-Base: RAK204E20C. 11,600 (3.40 kW).
          3)30 Amp Sub-Base: RAK204E30C. 16,300 (4.8 kW).
          c.RAK204U: Sub-base, without electrical outlet or cord, used to support the sleeve.
          3.Drain Kit: RAD10 - Provides positive control of condensate water to interior building drain or to exterior of building.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.4PACKAGED TERMINAL HEAT PUMPS
 
          A.Basis of Design: Packaged Terminal Heat Pumps as manufactured by GE Appliances.
          ** NOTE TO SPECIFIER ** Delete series and model numbers not required.
          1.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 230/208 V. Universal heater. Base unit.
          a.Cooling: 230/208 V.
          1)Model: AZ65H07DAB. 7,100/6,900 BTUH (2.08/2.02 kW).
          a)Cooling Energy Efficiency Range (EER): 13.0.
          2)Model: AZ65H09DAB. 9,700/9,600 BTUH (2.84/2.81 kW).
          a)Cooling Energy Efficiency Range (EER): 12.2.
          3)Model: AZ65H12DAB. 12,100/11,900 BTUH (3.55/3.49 kW).
          a)Cooling Energy Efficiency Range (EER): 11.9.
          4)Model: AZ65H15DAB. 14,400/14,200 BTUH (4.226/4.16 kW).
          a)Cooling Energy Efficiency Range (EER): 10.6.
          b.Reverse Cycle Heating: 230/208 V.
          1)Model: AZ65H07DAB. 6,100/6,200 BTUH (1.79/1.82 kW).
          a)Coefficient of Performance: 4.0.
          2)Model: AZ65H09DAB. 8,000/8,100 BTUH (2.34/2.37 kW).
          a)Coefficient of Performance: 3.7.
          3)Model: AZ65H12DAB. 10,400/10,500 BTUH (3.05/3.08 kW).
          a)Coefficient of Performance: 3.6.
          4)Model: AZ65H15DAB. 13,300/13,400 BTUH (3.89/3.93 kW).
          a)Coefficient of Performance: 3.3.
          2.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 230/208 V. Universal heater. Corrosion treated models.
          a.Cooling: 230/208 V.
          1)Model: AZ65H07DAC. 7,100/7,000 BTUH (2.08/2.05 kW).
          a)Cooling Energy Efficiency Range (EER): 13.0.
          2)Model: AZ65H09DAC. 9,700/9,600 BTUH (2.84/2.81 kW).
          a)Cooling Energy Efficiency Range (EER): 12.2.
          3)Model: AZ65H12DAC. 11,900/11,800 BTUH (3.49/3.46 kW).
          a)Cooling Energy Efficiency Range (EER): 11.7.
          4)Model: AZ65H15DAC. 14,500/14,200 BTUH (4.25/4.16 kW).
          a)Cooling Energy Efficiency Range (EER): 10.4.
          b.Reverse Cycle Heating: 230/208 V.
          1)Model: AZ65H07DAC. 6,200/6,100 BTUH (1.82/1.79 kW).
          a)Coefficient of Performance: 4.0.
          2)Model: AZ65H09DAC. 8,100/8,200 BTUH (2.37/2.34 kW).
          a)Coefficient of Performance: 3.7.
          3)Model: AZ65H12DAC. 10,400/10,300 BTUH (3.04/3.02 kW).
          a)Coefficient of Performance: 3.6.
          4)Model: AZ65H15DAC. 13,400/13,300 BTUH (3.93/3.90 kW).
          a)Coefficient of Performance: 3.3.
          3.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 230/208 V. Universal heater. Internal condensate removal (ICR). For heat pump operation.
          a.Cooling: 230/208 V.
          1)Model: AZ65H07DAD. 7,000/6,900 BTUH (2.05/2.02 kW).
          a)Cooling Energy Efficiency Range (EER): 13.0.
          2)Model: AZ65H09DAD. 9,600/9,500 BTUH (2.81/2.78 kW).
          a)Cooling Energy Efficiency Range (EER): 12.0.
          3)Model: AZ65H12DAD. 11,800/11,600 BTUH (3.46/3.40 kW).
          a)Cooling Energy Efficiency Range (EER): 11.5.
          4)Model: AZ65H15DAD. 14,300/14,100 BTUH (4.19/4.13 kW).
          a)Cooling Energy Efficiency Range (EER): 10.3.
          b.Reverse Cycle Heating: 230/208 V.
          1)Model: AZ65H07DAD. 6,200/6,000 BTUH (1.82/1.76 kW).
          a)Coefficient of Performance: 4.0.
          2)Model: AZ65H09DAD. 8,200/8,000 BTUH (2.40/2.34 kW).
          a)Coefficient of Performance: 3.6.
          3)Model: AZ65H12DAD. 10,400/10,200 BTUH (3.05/2.99 kW).
          a)Coefficient of Performance: 3.5.
          4)Model: AZ65H15DAD. 13,500/13,400 BTUH (3.96/3.93 kW).
          a)Coefficient of Performance: 3.2.
          ** NOTE TO SPECIFIER ** Internal condensate removal ICR is not available on AZ65 Series with Makeup Air.
          4.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 230/208 V. Universal heater. Makeup air. The add on makeup air module is a sealed system delivering continuous outdoor makeup air at 25 to 50 cu ft per min (42.5 to 85 cu m per hr) that is dehumidified when outdoor humidity levels rise above 55 percent relative humidity and outdoor temperatures are above 50 degrees F (10 degrees C).
          a.Cooling: 230/208 V.
          1)Model: AZ65H07DBM. 6,700/6,600 BTUH (1.99/1.93 kW).
          a)Cooling Energy Efficiency Range (EER): 12.0.
          2)Model: AZ65H09DBM. 9,200/9,100 BTUH (2.70/2.67 kW).
          a)Cooling Energy Efficiency Range (EER): 11.5.
          3)Model: AZ65H12DBM. 11,500/114500 BTUH (3.37/3.34 kW).
          a)Cooling Energy Efficiency Range (EER): 11.2.
          b.Reverse Cycle Heating: 230/208 V.
          1)Model: AZ65H07DBM. 6,100/6,000 BTUH (1.79/1.76 kW).
          a)Coefficient of Performance: 3.6
          2)Model: AZ65H09DBM. 8,100/8,000 BTUH (2.37/2.34 kW).
          a)Coefficient of Performance: 3.5
          3)Model: AZ65H12DBM. 10,400/10,300 BTUH (3.05/3.02 kW).
          a)Coefficient of Performance: 3.5
          c.Wall thermostat operation required.
          d.Not for use with ducted applications.
          e.Transfer fan and CDC options not available with Occupancy sensing thermostat operations
          5.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 265 V. Universal heater. Corrosion treated models.
          a.Cooling: 265 V.
          1)Model Number: AZ65H07EAC. 7,000 BTUH (2.05 kW).
          a)Cooling Energy Efficiency Range (EER): 12.8.
          2)Model Number: AZ65H09EAC. 9,500 BTUH (2.78 kW).
          a)Cooling Energy Efficiency Range (EER): 11.7.
          3)Model Number: AZ65H12EAC. 11,900 BTUH (3.49 kW).
          a)Cooling Energy Efficiency Range (EER): 11.6.
          4)Model Number: AZ65H15EAC. 14,500 BTUH (4.25 kW).
          a)Cooling Energy Efficiency Range (EER): 10.6.
          b.Reverse Cycle Heating: 265 V.
          1)Model Number: AZ65H07EAC. 6,200 BTUH (1.82 kW).
          a)Coefficient of Performance: 3.9.
          2)Model Number: AZ65H09EAC. 8,100 BTUH (2.37 kW).
          a)Coefficient of Performance: 3.6.
          3)Model Number: AZ65H12EAC. 10,500 BTUH (3.08 kW).
          a)Coefficient of Performance: 3.6.
          4)Model Number: AZ65H15EAC. 13,500 BTUH (3.96 kW).
          a)Coefficient of Performance: 3.3.
          6.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 265 V. Universal heater. Internal condensate removal (ICR). During heat pump operation.
          a.Cooling: 265 V.
          1)Model Number: AZ65H07EAD. 7,000 BTUH (2.05 kW).
          a)Cooling Energy Efficiency Range (EER): 12.8.
          2)Model Number: AZ65H09EAD. 9,500 BTUH (2.78 kW).
          a)Cooling Energy Efficiency Range (EER): 11.7.
          3)Model Number: AZ65H12EAD. 11,900 BTUH (3.49 kW).
          a)Cooling Energy Efficiency Range (EER): 11.7.
          4)Model Number: AZ65H15EAD. 14,300 BTUH (4.19 kW).
          a)Cooling Energy Efficiency Range (EER): 10.4.
          b.Reverse Cycle Heating: 265 V.
          1)Model Number: AZ65H07EAD. 6,200 BTUH (1.82 kW).
          a)Coefficient of Performance: 3.9.
          2)Model Number: AZ65H09EAD. 8,100 BTUH (2.37 kW).
          a)Coefficient of Performance: 3.5.
          3)Model Number: AZ65H12EAD. 10,500 BTUH (3.08 kW).
          a)Coefficient of Performance: 3.4.
          4)Model Number: AZ65H15EAD. 13,500 BTUH (3.96 kW).
          a)Coefficient of Performance: 3.2.
          ** NOTE TO SPECIFIER ** Internal condensate removal ICR is not available on AZ65 Series with Makeup Air.
          7.AZ65 Series: Cooling and Heat Pump with Backup Electric Heat. 265 V. Universal heater. Makeup air. The add on makeup air module is a sealed system delivering continuous outdoor makeup air at 25 to 50 cu ft per min (42.5 to 85 cu m per hr) that is dehumidified when outdoor humidity levels rise above 55 percent relative humidity and outdoor temperatures are above 50 degrees F (10 degrees C).
          a.265 Volt Models:
          1)Cooling:
          a)Model Number: AZ65H07EBM. 6,900 BTUH (2.02 kW).
          1)Cooling Energy Efficiency Range (EER): 12.5.
          b)Model Number: AZ65H09EBM. 9,200 BTUH (2.70 kW).
          1)Cooling Energy Efficiency Range (EER): 11.5.
          c)Model Number: AZ65H12EBM. 11,700 BTUH (3.43 kW).
          1)Cooling Energy Efficiency Range (EER): 11.4.
          2)Reverse Cycle Heating:
          a)Model Number: AZ65H07EBM. 6,000 BTUH (1.76 kW).
          1)Coefficient of Performance Range (COP): 3.9.
          b)Model Number: AZ65H09EBM. 8,100 BTUH (2.37 kW).
          1)Coefficient of Performance Range (COP): 3.6.
          c)Model Number: AZ65H12EBM. 10,300 BTUH (3.02 kW).
          1)Coefficient of Performance Range (COP): 3.5.
          3)Wall thermostat operation required.
          4)Not for use with ducted applications.
          5)Transfer fan and CDC options not available with Occupancy sensing thermostat operations
          ** NOTE TO SPECIFIER ** Delete accessories and model numbers not required. There are numerous accessories available not listed in this section. See manufacturer's website for more information
 
          B.Essential Elements:
          1.Wall Sleeve:
          a.Model Number: RAB71B. Metal one-piece.
          b.Model Number: RAB77B. SMC molded; for use in corrosive environments.
          c.Model Number: RAB81. Flat pack wall sleeve assembled on site.
          d.Model Number: RAB81B. Pre-assembled flat pack wall sleeve.
          2.Exterior Grille: Include air deflectors and gaskets to prevent condenser air recirculation. Secured to the wall case from the inside. Keyhole slots in rear flange of case allow grille to be placed in position before securing it firmly to wall case. The grilles can be painted in the field to match the building for improved aesthetics.
          a.Model Number: RAG67. Architectural Extruded anodized aluminum.
          b.Model Number: RAG60. Stamped aluminum grille.
          c.Architectural Molded Polycarbonate:
          1)Model Number: RAG61. Color: Beige.
          2)Model Number: RAG62. Color: Maple.
          3)Model Number: RAG63. Color: Dark Brown.
          3.Power Supply Cord
          a.230/208 Volt: Six-foot LCDI Line Cord Connection Kit
          1)Resistance Heat Output: Available in all BTUH Sizes
          a)15 Amp RAK315P. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          b)20 Amp RAK320P. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          c)30 Amp RAK330P. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          b.230/208 Volt: Direct Connection Kit.
          1)Resistance Heat Output: Available in all BTUH Sizes
          a)15 Amp RAK315D. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          b)20 Amp RAK320D. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          c)30 Amp RAK330D. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          ** NOTE TO SPECIFIER ** To be used with sub-base or connection to building wiring. Cordset through enclosed chaseway into interior sub-base receptacle meets the NEC requirements. Delete option not required.
          c.265 Volt: Three-foot Permanent Cord Set Connection Kit to be used in sub-base only.
          1)Resistance Heat Output: Available in all BTUH Sizes:
          a)15 Amp: RAK515P. Heater BTUH: 8,100 (2.4 kW).
          b)20 Amp: RAK520P. Heater BTUH: 11,600 (3.4 kW).
          c)30 Amp: RAK530P. Heater BTUH: 16,300 (4.8 kW).
          d.265 Volt: Direct Connect Kit.
          1)Resistance Heat Output: Available in all BTUH Sizes:
          a)15 Amp: RAK515D. Heater BTUH: 8,100 (2.4 kW).
          b)20 Amp: RAK520D. Heater BTUH: 11,600 (3.4 kW).
          c)30 Amp: RAK530D. Heater BTUH: 16,300 (4.8 kW).
 
          C.Accessories:
          1.Duct Adapter:
          a.Model Number: RAK6053 for new ducted applications. Applied to top of case over air discharge. Duct Extension, Register, and Trim Flange: Model Number: RAK601B/602B. Applied to right or left of adapter.
          b.For existing ducted applications with new Zoneline unit a replacement transition duct is available.
          c.It is best to use a remote wall thermostat when using duct adapter
          2.Sub Bases:
          a.230/208 Volt: Sub-base connected units includes connection cord. Loads may vary by model.
          1)15 Amp Sub-Base: RAK204D15C. Heater BTUH: 8100/6,600 (2.4/1.96 kW).
          2)20 Amp Sub-Base: RAK204D20C. Heater BTUH: 11,600/9,400 (3.4/2.78 kW).
          3)30 Amp Sub-Base: RAK204D30C. Heater BTUH: 16,300/13,400 (4.8/3.93 kW).
          b.265 Volt: Sub-base connected units includes connection cord. Loads may vary by model.
          1)15 Amp Sub-Base: RAK204E15C. 8,100 (2.4 kW).
          2)20 Amp Sub-Base: RAK204E20C. 11,600 (3.40 kW).
          3)30 Amp Sub-Base: RAK204E30C. 16,300 (4.8 kW).
          c.RAK204U: Sub-base without electrical outlet or cord used to support the sleeve.
          3.Drain Kit: RAD10 - Provides positive control of condensate water to interior building drain or to exterior of building.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions and approved submittals. Test for proper operation and adjust until satisfactory results are obtained.
          1.Manufacturer is not responsible for unit failure as a result of improper installation.
          2.Manufacturer is not responsible for unit performance when installed with accessories not approved by the manufacturer.
 
          B.Electrical Connection: 230/208-volt units may be plugged into a receptacle. 265-volt units are provided with a junction box and require direct/permanent connection. The National Electric Code (NEC) must be followed on voltages greater than 250 V.
 
          3.4START-UP, ADJUST, DEMONSTRATE
 
          A.Contractor is responsible for initial starting of units, adjustments thereto, etc., to place units in required operating condition. Contractor will demonstrate to Owner or his representative the operation of units for both summer and winter functions.
 
          3.5PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION