MasterFormat: 2014
SpecWizard: customize this spec    Download this Telecommunications Surface Raceway Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Multilink Inc. Telecommunications Surface Raceway
 
         
SECTION 26 05 33
 
         
TELECOMMUNICATIONS SURFACE RACEWAY
 
         
 
         
Copyright 2017 - 2017 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Multilink Inc.; Telecommunications and cable wiring and raceway products.
This section is based on the products of Multilink Inc., which is located at:
580 Ternes Ave.
Elyria, OH 44035
Tel: 440-366-6966
Fax: 440-366-6802
Email: request info
Web: https://www.gomultilink.com
[ Click Here ] for additional information.
Multilink maintains the state of the art CAD/CAM technologies. Our wide variety of CAD capabilities has always been an added value to our customers. Also, these design tools offer the engineers a luxury to reverse engineer various existing products from samples or drawings as the case may be. The design software also drastically reduces the need for a prototype for form fit and function verification thereby reducing our manufacturing costs. Additionally, the reduced need for prototyping substantially shortens the time-span between concept and finished production units.
Multilink maintains a very good protocol of interacting with the customer during the process of design. This helps in the process of designing a customized product for the customer's unique application. An E-drawing (3D CAD model- Self executable) can be sent out for review and approval before the product proceeds to manufacturing. The end user can take measurements off an E-Drawing file, rotate it, hide parts for better viewing etc. This provides an excellent opportunity for a detailed design review.
The engineering team is heavily involved in an on hands exercise in several areas from manufacturing shop floor to the engineering test labs. We feel that this is necessary for a successful transition of a design from concept stage through prototyping and testing.
Multilink, Inc. has established our Quality Program based on the ISO 9000 Series Quality System Standards. By doing so, our Quality Management System (QMS), is adaptable to changing needs and priorities, evaluates program and process inputs, and continuously directs value-added activities to deliver superior quality products and, strive to continually improve the overall effectiveness of our Quality System.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Steel Molding
 
          B.Indoor Palstic Molding.
 
          C.Outdoor Plastic Molding.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07 80 00 - Fire and Smoke Protection
 
          B.Section 28 18 00 - Security Access Detection Equipment.
 
          C.Section 26 05 00 - Common Work Results for Electrical.
 
          D.Section 28 05 00 - Common Work Results for Electronic Safety and Security.
 
          E.Section 26 27 23 - Indoor Service Poles.
 
          F.Section 25 15 16 - Integrated Automation Software for Control and Monitoring Networks.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.US Green Building Council.
 
          B.UL 5 - Surface Metal Raceways and Fittings.
 
          1.4SYSTEM DESCRIPTION
 
          A.Furnish, install, and place into satisfactory and successful operation all materials, devices, and necessary appurtenances to provide a complete, permanent telecommunications raceway systems specified and/or shown on the Drawings.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Indicate raceway layouts, each system component required for complete system, raceway lengths, device types, locations, elevations, details, sections and attachment to other work; identify all circuits.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) long, representing actual product, and color.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          F.Closeout Submittals: Provide a record the actual routing of conduits.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company regularly engaged in manufacture of raceway products and systems of the types and sizes required, whose products have been in satisfactory use in similar service for not less than 10 years.
 
          B.Products: Listed and classified by Underwriters Laboratories, Inc. as suitable for the purpose specified and indicated.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened properly labeled packaging until ready for installation.
 
          B.Protect conduit from corrosion and entrance of debris by storing above grade. Provide appropriate covering.
 
          C.Protect PVC conduit from sunlight
 
          1.8SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9COORDINATION
 
          A.Coordinate mounting heights, orientation and locations of outlets mounted above counters, benches, and backsplashes.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.11WARRANTY
 
          A.Provide manufacturers 10 Year limited Environmental Warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Multilink Inc., which is located at: 580 Ternes Ave.; Elyria, OH 44035; Tel: 440-366-6966; Fax: 440-366-6802; Email: request info; Web: https://www.gomultilink.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2APPLICATIONS/SCOPE
 
          A.Quantities of raceway elements shown on the Drawings are illustrative only and are meant to indicate the general configuration of the work. The Contractor is responsible for providing the correct quantities of materials to construct a system that meets the intent of these Specifications and the relevant codes.
 
          2.3MATERIALS
 
          A.Metal: Galvanized Steel/Painted. Suitable for interior and exterior applications.
 
          B.Rigid PVC with the following properties:
          1.Chemical Resistance: Retains a minimum of 50 percent of tensile strength after 30 day exposure to 3 percent H2SO4, .2N NaOH, NH3, 90 percent Alcohol, Kerosene, 10 percent lgepal.
          2.Operating Temperature: minus 18 degrees C to 58 degrees C (0 degrees F to 136 degrees F).
          3.Fungus Resistance: ASTM G 21 Zero Rating Per GR 3126 Requirement.
          4.Crush Resistance: 300 lbs. per GR3126 Requirement.
          5.Warranty: 1 Year Defects In Workmanship / 10 Year Environmental.
 
          2.4STEEL MOLDING
 
          A..5 inch Steel Molding: Galvanized steel, with polyester powder coat.
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.Beige
          b.Brick Red
          c.Brown
          d.White
          3.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          a.Mounting Bracket, 4 inch.
          b.Seam Cover
          c.End Cap
          d.Outside Elbow
          e.T Fitting
          f.Flat Elbow
          g.Inside Elbow
 
          B..75 inch Steel Molding: Galvanized steel, with polyester powder coat.
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.Beige
          b.Brick Red
          c.Brown
          d.White
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.Mounting Bracket, 8 feet
          b.Mounting Bracket, 5 inch
          c.Seam Cover
          d.Outside Elbow
          e.Inside Elbow
          f.T-Fitting
          g.Bell Flange
          h.Flat Elbow
 
          C.1.25 inch Steel Molding: Galvanized steel, with polyester powder coat.
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.Beige
          b.Brick Red
          c.Brown
          d.White
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.Mounting Bracket, 8 feet
          b.Mounting Bracket, 5 inch
          c.Seam Cover
          d.End Cap
          e.Entry Hoof
          f.Outside Elbow
          g.Outside Elbow with Bend Radius Protection
          h.Inside Elbow
          i.Inside Elbow with Bend Radius Protection
          j.Flat Elbow
          k.Flat Elbow with Bend Radius Protection
          l.T-Fitting
          m.T-Fitting with Bend Radius Protection
          n.Bell Flange
 
          D.2 inch Steel Molding: Galvanized steel, with polyester powder coat.
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.Beige
          b.Brick Red
          c.Brown
          d.White
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.Mounting Bracket, 8 feet
          b.Mounting Bracket, 5 inch
          c.Seam Cover
          d.End Cap
          e.Entry Hoof
          f.Outside Elbow
          g.Outside Elbow with Bend Radius Protection
          h.Inside Elbow
          i.Inside Elbow with Bend Radius Protection
          j.Flat Elbow
          k.Flat Elbow with Bend Radius Protection
          l.Transition Box
          m.T Reducer
          n.4-Way Fitting
          o.T-Fitting
          p.T-Fitting with Bend Radius Protection
          q.Bell Flanges
          r.In-Line Spool
 
          E.3 inch Steel Molding: Galvanized steel, with polyester powder coat.
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.Beige
          b.Brick Red
          c.Brown
          d.White
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Select the size required and delete the one not required.
          a.Mounting Bracket, 8 feet
          b.Mounting Bracket, 5 inch
          c.Seam Cover
          d.End Cap
          e.Outside Elbow
          f.Inside Elbow
          g.Transition Box
          h.4-Way Fitting
          i.T-Fitting
          j.T-Reducer
          k.Bell Flanges
          l.In-Line Spool
 
          2.5INDOOR PLASTIC
 
          A.Micro Molding
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.White
          b.Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)3 Way Fitting
          2)Seam Cover
          3)4 Way Fitting
          4)Access Deployment Cap
          5)Flat Elbow
          6)Inside Corner
          7)Outside Corner
          8)Access Deployment Left End
          9)Access Deployment Right End
          10)Fiber Feeder Plug
          11)3 inch Slack Storage Box with Knockouts
          12)6 inch Slack Storage Box with Knockouts
          13)Fiber Wall Plate
 
          B.Molding w/ Adhesive Backing
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.White
          b.Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)3 Way Fitting
          2)Seam Cover
          3)4 Way Fitting
          4)Access Deployment Cap
          5)Flat Elbow
          6)Inside Corner
          7)Outside Corner
          8)Access Deployment Left End
          9)Access Deployment Right End
          10)Fiber Feeder Plug
          11)3 inch Slack Storage Box with Knockouts
          12)6 inch Slack Storage Box with Knockouts
          13)Fiber Wall Plate
 
          C.Molding - 3MM Fiber
          1.Size: 8 feet
          2.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          a.White
          b.Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)3 Way Fitting
          2)Seam Cover
          3)4 Way Fitting
          4)Access Deployment Cap
          5)Flat Elbow
          6)Inside Corner
          7)Outside Corner
          8)Access Deployment Left End
          9)Access Deployment Right End
          10)Fiber Feeder Plug
          11)3 inch Slack Storage Box with Knockouts
          12)6 inch Slack Storage Box with Knockouts
          13)Fiber Wall Plate
 
          D.Latch Duct Molding: Rigid Flexible PVC. Pre-Adhesive Backed Latch Duct Raceway.
          * NOTE TO SPECIFIER ** Select the size required and delete those not required.
          1.MRM75 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Seam Cover
          5)End Cap
          6)T Fitting
          7)Flat Elbow
          8)Surface Mount Junction Box Single Gang
          9)Surface Mount Junction Box Double Gang
          10)3 inch Slack Storage Box with Knockouts
          11)6 inch Slack Storage Box with Knockouts
          12)Fiber Wall Plate
          2.MRM12 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Slack Box Entry
          5)Transition Fitting
          6)Seam Cover
          7)End Cap
          8)T Fitting
          9)Reducer Fitting
          10)Flat Elbow
          11)3 inch Slack Storage Box with Knockouts
          12)6 inch Slack Storage Box with Knockouts
          13)Surface Mount Junction Box Single Gang
          14)Surface Mount Junction Box Double Gang
          15)Fiber Wall Plate
          3.MRM17 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Slack Box Entry
          5)Transition Fitting
          6)Seam Cover
          7)End Cap
          8)T Fitting
          9)Flat Elbow
          10)Reducer Fitting to .75 inch.
          11)3 inch Slack Storage Box with Knockouts
          12)6 inch Slack Storage Box with Knockouts
          13)Surface Mount Junction Box Single Gang
          14)Surface Mount Junction Box Double Gang
          15)Fiber Wall Plate
 
          E.MultiClear Surface Raceway
          1.MRC75 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Seam Cover
          5)End Cap
          6)T Fitting
          7)Flat Elbow
          8)3 inch Slack Storage Box with Knockouts
          9)6 inch Slack Storage Box with Knockouts
          10)Surface Mount Junction Box, Single Gang
          11)Surface Mount Junction Box Double Gang
          12)Fiber Wall Plate
          2.MRC12 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Transition Fitting
          5)Slack Box Entry
          6)Seam Cover
          7)End Cap
          8)T Fitting
          9)Reducer Fitting
          10)Flat Elbow
          11)3 inch Slack Storage Box w/ Knockouts
          12)6 inch Slack Storage Box w/ Knockouts
          13)Surface Mount Junction Box, Single Gang
          14)Surface Mount Junction Box, Double Gang
          15)Fiber Wall Plate
          3.MRC17 Molding:
          a.Size: 6 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Office White
          2)Ivory
          3)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Ceiling Entry
          2)Inside Corner
          3)Outside Corner
          4)Slack Box Entry
          5)Transition Fitting
          6)Seam Cover
          7)End Cap
          8)T Fitting
          9)Reducer Fitting to .75 inch
          10)3 inch Slack Storage Box w/ Knockouts
          11)6 inch Slack Storage Box w/ Knockouts
          12)Surface Mount Junction Box, Single Gang
          13)Surface Mount Junction Box, Double Gang
          14)Fiber Wall Plate
          4.MRC30 Molding:
          a.Size: 8 feet
          b.Color:
          1)Ivory
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Inside Corner
          2)Outside Corner
          3)Flat Elbow
          4)Seam Cover
          5)End Cap
          6)T Fitting
          7)T Reducer 3 inch to 1.75 inch.
          8)Reducer 3 inch to 1.75 inch.
          9)Transition Fitting 1.25 inch to 1.75 inch.
 
          F.Cove Molding: Rigid Flexible PVC.
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          1.2 inch Cove Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Left Endcap
          2)Right Endcap
          3)Inside Elbow
          4)Outside Elbow
          2.2.75 inch Cove Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Left Endcap
          2)Right Endcap
          3)Inside Elbow
          4)Outside Elbow
 
          G.Quarter Round: Rigid Flexible PVC.
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          1.Quarter Round Molding: 1.08 inches by 1.08 inches by 8 feet
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Ivory
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Left Endcap
          2)Right Endcap
          3)Inside Elbow
          4)Outside Elbow
          5)T Fitting
          6)Seam Cover
 
          H.Hinged Overlay
          1.Dimensions: 2.58 inches by 4.86 inches by 8 feet
          a.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Ivory
          3)Linen White
          b.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Inside Elbow with Bend Radius
          2)Outside Elbow with bend Radius
          3)End Cap Left
          4)End Cap Right
          5)Seam Cover
          6)T Fitting with Bend Radius to .75 inch
 
          I.Flat Box: Self-Adhesive Single Fiber Mold Accessories, Rigid Flexible PVC:
          ** NOTE TO SPECIFIER ** Select the size required and delete those not required.
          1..75 inch Flat Box
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Flat Elbow
          2)Inside Corner
          3)Outside Corner
          2.1.25 inch Flat Box
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Flat Elbow
          2)Inside Elbow
          3)Outside Elbow
          3.2 inch Flat Box
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Flat Elbow
          2)Inside Elbow
          3)Outside Elbow
          4.2.5 inch Flat Box
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Beige
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Inside Elbow
          2)Outside Elbow
 
          2.6OUTDOOR PLASTIC
 
          A.Downspout Exterior Raceway Accessories: Rigid Flexible PVC:
          ** NOTE TO SPECIFIER ** Select the components required and delete those not required.
          1.Downspout Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Brown
          3)Exterior Ivory
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Downspout Seam Cover
          2)Downspout End Cap
          3)4 inch Downspout to Round Adapter
          4)3 inch Downspout to Round Adapter
          5)Downspout Wall Strap
          6)Downspout 90 degree Fitting
          7)Downspout 45 degree Fitting
 
          B.MultiClear Exterior
          1.MRC12-E Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)White
          2)Exterior Ivory
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)End Cap
          2)Flat Elbow
          3)Inside Elbow
          4)Outside Elbow
          5)Seam Cover
          6)T Fitting
          7)Transition Fitting
          8)Ceiling Entry Fitting
          9)Slack Box Entry
          10)Slack Storage Box
          11)Slack Storage Box with 3 Holes
          2.MRC17-E Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Exterior Ivory
          2)White
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)Exterior End Cap
          2)Exterior Flat Elbow
          3)Inside Elbow
          4)Outside Elbow
          5)Seam Cover
          6)T Fitting
          7)Transition Fitting
          8)Ceiling Entry
          9)Slack Box Entry
          10)Slack Storage Box
          11)Slack Storage Box with 3 Holes
          3.MRC30-E Molding:
          a.Size: 8 feet
          b.Color:
          ** NOTE TO SPECIFIER ** Select the color required and delete those not required.
          1)Exterior Ivory
          c.Accessories:
          ** NOTE TO SPECIFIER ** Select the Accessories required and delete those not required.
          1)End Cap
          2)Seam Cover
          3)Inside Corner
          4)Outside Corner
          5)Flat Elbow
          6)T Fitting
          7)T Reducer 3 inch to 1.75 inch
          8)Reducer 3 inch to 1.75 inch
          9)Transition Fitting
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify outlet locations and routing and termination locations of raceway prior to rough-in.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Comply with NFPA 70 requirements for type of raceway allowed in specific occupancy.
 
          B.Comply with ANSI/NECA 1-2010 Standard Practice of Good Workmanship in Electrical Construction.
 
          C.Install in accordance with manufacturer's instructions.
 
          D.Raceway routing is shown in approximate locations unless dimensioned. Route to complete wiring system.
 
          E.Arrange raceway supports to prevent misalignment during wiring installation.
 
          F.Arrange raceway and boxes to maintain headroom and present neat appearance.
 
          G.Group related raceway.
 
          H.Do not attach raceway to ceiling support wires or other piping systems.
 
          I.Route exposed raceway parallel and perpendicular to walls.
 
          J.Cut conduit square using saw or pipe cutter; de-burr cut ends.
 
          K.Bring conduit to shoulder of fittings; fasten securely.
 
          L.Join nonmetallic conduit using cement as recommended by manufacturer. Wipe nonmetallic conduit dry and clean before joining. Apply full even coat of cement to entire area inserted in fitting. Allow joint to cure for minimum 20 minutes.
 
          M.Avoid moisture traps; install junction box with drain fitting at low points in conduit system.
 
          N.Install suitable pull string or cord in each empty closed raceway.
 
          O.Install suitable caps to protect installed conduit against entrance of dirt and moisture.
 
          P.Close ends and unused openings in wireway.
 
          3.4CLEANING AND PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Clean exposed surfaces and restore finish.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION