Download SECTION 26 05 33 MEDIA DISTRIBUTION HUBS / WIRING ENCLOSURES for
WORD | RTF | Text | Word Perfect
Find over 500 more CSI Sections
on Arcat.com
Switch to Masterformat 95
 
SECTION 26 05 33
MEDIA DISTRIBUTION HUBS / WIRING ENCLOSURES
 
 
Copyright 2014 - 2014 ARCAT, Inc. - All rights reserved
** NOTE TO SPECIFIER ** Primex Mfg. Ltd.; Plastic Enclosures For Media Distribution Hubs.
.
This section is based on the products of Primex Mfg. Ltd., which is located at:
20160 - 92A Ave.
Langley, BC, Canada V1M 3A4
Toll Free Tel: 877-881-7875
Tel: 604-881-7875
Fax: 604-881-7835
Email: request info (mahmud@primex.ca)
Web: www.primexfits.com
[ Click Here ] for additional information.
At Primex, we design and build enclosures that match your project needs and business objectives. Our products make better connectivity possible by providing our customers with the right fit at the right price.
Primex helps you meet the demand for blazingly fast video-streaming and interactive communications systems. Our lightweight plastic Wi-Fi compatible enclosures simplify the installer's task and readily adapt as technology evolves. We have enclosures for interior structured wiring solutions, and for exterior mounted OSP applications for copper or fiber-to-the-home systems.
We see our role as bridging the gap between new and existing technologies for our clients. That way we support their commitments to the future of broadband networking.
Primex has built an enviable industry reputation as the plastic enclosure specialist. We suggest you find out more for yourself.
 
PART 1 GENERAL
 
1.1
SECTION INCLUDES
 
** NOTE TO SPECIFIER ** Delete items below not required for project.
 
A.
Interior Media Distribution Hubs/Structured Wiring Panel Enclosures.
B.
Interior or Exterior Fiber Optic FTTx Media Distribution Hubs/Enclosure.
1.2
RELATED SECTIONS
 
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
A.
Section 28 13 63 - Access Control Vehicle Identification System.
B.
Section 28 05 00 - Common Work Results for Electronic Safety and Security.
C.
Section 27 05 33 - Conduits and Backboxes for Communications Systems.
D.
Section 26 27 23 - Indoor Service Poles.
E.
Section 27 05 36 - Cable Trays for Communications Systems.
F.
Section 26 05 33 - Raceway and Boxes for Electrical Systems.
G.
Section 26 27 26 - Wiring Devices.
H.
Section 26 05 00 - Common Work Results for Electrical.
I.
Section 27 11 23 - Communications Cable Management and Ladder Rack.
1.3
REFERENCES
 
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
A.
NEMA OS 2 - Nonmetallic Outlet Boxes, Device Boxes, Covers, and Box Supports.
B.
National Fire Protection Association (NFPA): NFPA 70 - National Electrical Code.
C.
UL 5 - Surface Metal Raceways and Fittings.
D.
UL 94 - Test for Flammability of Plastic Materials for Parts in Devices and Appliances.
E.
UL 514A - Metallic Outlet Boxes.
F.
UL 514C - Nonmetallic Outlet Boxes, Flush-Device Boxes, and Covers.
1.4
DESIGN / PERFORMANCE REQUIREMENTS
A.
Electrical Components, Devices, and Accessories: Comply with requirements of applicable local codes, NEC, UL, and NEMA Standards pertaining to indoor service poles and architectural columns. Listed and labeled in accordance with NFPA 70, Article 100.
B.
Electrical Boxes and Fittings: Comply with requirements of applicable local codes, NEC, UL, ETL, and NEMA Standards pertaining to boxes and fittings. Listed and labeled in accordance with NFPA 70, Section 300-21.
C.
Products: Listed and classified by Underwriters Laboratories, Inc. as suitable for the purpose specified and indicated.
1.5
SUBMITTALS
A.
Submit under provisions of Section 01 30 00 - Administrative Requirements.
B.
Product Data: Manufacturer's data sheets on each product to be used, including:
1.
Preparation instructions and recommendations.
2.
Storage and handling requirements and recommendations.
3.
Installation methods.
C.
Manufacturer's Certificates: Certify products meet or exceed specified requirements.
1.6
QUALITY ASSURANCE
A.
Manufacturer Qualifications: Firms regularly engaged in manufacture of box distribution products and systems of the types and sizes required for not less than 5 years.
B.
Source Limitation: Obtain each type of enclosure through one source from a single manufacturer.
 
** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
C.
Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
1.
Finish areas designated by Architect.
2.
Do not proceed with remaining work until workmanship is approved by Architect.
3.
Refinish mock-up area as required to produce acceptable work.
1.7
DELIVERY, STORAGE, AND HANDLING
A.
Store products in manufacturer's unopened packaging until ready for installation.
B.
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
C.
Protect from damage due to weather, excessive temperature, and construction operations.
1.8
PROJECT CONDITIONS
A.
Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
PART 2 PRODUCTS
 
2.1
MANUFACTURERS
A.
Acceptable Manufacturer: Primex Mfg. Ltd., which is located at: 20160 - 92A Ave. ; Langley, BC, Canada V1M 3A4; Toll Free Tel: 877-881-7875; Tel: 604-881-7875; Fax: 604-881-7835; Email: request info (mahmud@primex.ca); Web: www.primexfits.com
 
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
B.
Substitutions: Not permitted.
C.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
** NOTE TO SPECIFIER ** Edit the following paragraphs as required and applicable to project requirements. Delete the paragraphs that are not applicable.
 
2.2
INSIDE MEDIA STUCTURED WIRING DISTRIBUTION HUBS
A.
P250 One or Two Fiber Cross-Connect Enclosure:
1.
Dimensions Inside: H: 4.7 inches, W: 6.4 inches, D: 2.4 inches.
2.
Description: Primex P250FCC is a one or two fiber cross-connect enclosure that can serve as a transition point for outside plant applications.
3.
Features:
a.
Compact enclosure for fiber transition point and side-of-house installation that holds 3 feet of hardened drop cable.
b.
Two fiber fusion splices, two connectors/ simplex adapters and two fiber transition points.
c.
High impact and flame retardant engineered PVC or optional high temperature polycarbonate.
d.
Rugged enclosure protects your equipment in demanding weather conditions.
e.
Allow 24/7 secure access by a service technician with the available override, hex or screw type locking mechanism.
f.
Deploy quickly and easily with External Wall and Pole Mounting Brackets that eliminate the need to drill through the box.
g.
Easy access for installation, maintenance and repair with a 180 degree hinged lid and a snap lock that eliminates the need to remove and replace lid.
B.
P500 Cross-Connect Enclosure, Single Service Provider:
1.
Dimensions Inside: H: 7 inches, W: 5.5 inches, D: 3.1 inches.
2.
Description: Primex P500FCC Fiber Cross Connect is designed to terminate fiber connections at single unit homes or businesses. It is also ideal as a repair box when splicing existing fiber runs. The box is configured with the capacity to terminate up to 6 fibers on the outside wall or inside the premise.
3.
Features:
a.
Weather proof design.
b.
Dual snap locks to ensure lid seals to base.
c.
Mounting hole pattern.
d.
Faster and easier service with removable 1 inch entry/exit ports.
e.
Security screw grounding post available.
f.
High impact and flame retardant engineered PVC or optional high temperature polycarbonate.
g.
Protect your equipment in demanding weather conditions and extreme environments with NEMA 4X, UL and F1 weatherability compliance.
h.
Allow 24/7 secure access by a service technician with the available override or F81 locking mechanism.
i.
Make installations quick and easy with external wall and pole mounting brackets that eliminate the need to drill through box.
C.
P500 NEMA 4X Cross-Connect Enclosure, Single Service Provider:
1.
Dimensions Inside: H: 7 inches, W: 5.5 inches, D: 3.1 inches.
2.
Description: Primex P500FCC NEMA 4X Fiber Cross Connect is designed to terminate fiber connections at single unit homes or businesses. It is also ideal as a repair box when splicing existing fiber runs. The box is configured with the capacity to terminate up to 6 fibers on the outside wall or inside the premise.
3.
Features:
a.
Weather proof design with NEMA 4X rating.
b.
Dual snap locks to ensure lid seals to base.
c.
Mounting hole pattern.
d.
Faster and easier service with removable 1 inch entry/exit ports.
e.
Security screw grounding post available.
f.
High impact and flame retardant engineered PVC or optional high temperature polycarbonate.
g.
Protect your equipment in demanding weather conditions and extreme environments with NEMA 4X, UL and F1 weatherability compliance.
h.
Allow 24/7 secure access by a service technician with the available override or F81 locking mechanism.
i.
Make installations quick and easy with external wall and pole mounting brackets that eliminate the need to drill through box.
D.
P2100 Structured Wiring Enclosure, Single Service Provider:
1.
Dimensions Inside: H: 21 inches, W: 14 inches, D: 3.5 inches.
2.
Description: Primex P2100 Structured Wiring Enclosure for inside cable system requirements. Provides a convenient and centralized location for easy installation and distribution of multi-play services within residential and commercial premises.
3.
Features:
a.
Provides one convenient and centralized location for easy installation and distribution of multi-play services.
b.
Eliminate interference with a router's wireless signal through the ABS polymer construction.
c.
Lightweight design.
d.
Mounting-hole pattern accommodates 1/4 inch, 1/2 inch and full length expansion modules in both vertical and horizontal configurations.
e.
Easy cable routing and entry with twelve 1 inch entry/exit ports and two additional 1/4 inch knock outs.
f.
Installation between standard 16 inches studs with the flush mount enclosure.
g.
Improved system access with a 180 degree hinged cover.
h.
Includes expansion requirements with twelve - 1 inch entry/exit ports and additional 1/4 inch knock outs and conduit adapters.
i.
UL safety standard compliant, ABS Flame Retardant Polymer.
j.
Compatibility with most standardized patch panels, voice, data, video, and audio quick connect distribution modules.
E.
P3000 Structured Wiring Enclosure, Multiple Service Providers including Cable and Telco, etc.
1.
Dimensions Inside: H: 30 inches, W: 14 inches, D: 3.5 inches.
2.
Description: Primex P3000 Structured Wiring Enclosure Media Distribution provides a convenient and centralized location for easy installation and distribution of multi-play services within residential and commercial premises.
3.
Features:
a.
Provides one convenient and centralized location for easy installation and distribution of multi-play services.
b.
Eliminates interference with equipment such as a router's wireless signal through the ABS polymer construction.
c.
Lightweight design.
d.
Mounting-hole pattern that accommodates 1/4 inch, 1/2 inch and full length expansion modules in both vertical and horizontal configurations.
e.
Easy cable routing and entry with twelve - 1 inch entry/exit ports and two additional1/4 inch knock outs.
f.
installation between standard 16 inches studs with the flush mount enclosure.
g.
Improved system access with a 180 degree hinged cover.
h.
Enjoy compatibility with most standardized patch panels, voice, data, video, and audio quick connect distribution modules.
i.
UL safety standard compliant, ABS Flame Retardant Polymer.
j.
Compatibility with most standardized patch panels, voice, data, video, and audio quick connect distribution modules.
F.
P4200 Structured Wiring Enclosure, Multiple service providers and solutions including Cable and Telco, Alarm, Video, Lighting, etc.
 
** NOTE TO SPECIFIER ** Larger sizes available in 21 inches increments. Contact manufacturer for additional information.
 
1.
Dimensions Inside: H: 42 inches, W inches 14 inches, D: 3.5 inches.
2.
Description: Primex P4200 Structured Wiring Enclosure brings for inside cable system requirements. Provides a convenient and centralized location for easy installation and distribution of multi-play services within residential and commercial premises.
3.
Features:
a.
Provides a convenient and centralized location for easy installation and distribution of multi-play services.
b.
Eliminate interference with router's wireless signal through the ABS polymer construction.
c.
Lightweight design.
d.
Mounting-hole pattern that accommodates 1/4 inch, 1/2 inch and full length expansion modules in both vertical and horizontal configurations.
e.
Easy cable routing and entry with twelve - 1 inch entry/exit ports and two additional 1/4 inch knock outs.
f.
Installation between standard 16 inches studs with the flush mount enclosure.
g.
Improved system access with a 180 degree hinged cover.
h.
Includes expansion requirements with twelve, 1 inch entry/exit ports and additional 1/4 inch knock outs and conduit adapters.
i.
Compatibility with most standardized patch panels, voice, data, video, and audio quick connect distribution modules
j.
UL safety standard compliant, ABS Flame Retardant Polymer.
2.3
INTERIOR OR EXTERIOR FTTx MEDIA DISTRIBUTION HUBS
A.
P750FCC Fiber Cross Connect Wiring Enclosure: FTTx and Broadband fiber optic delivery applications.
1.
Dimensions Inside: H 9.1 inches, W: 6.1 inches, D: 3.1 inches.
2.
Description: P750FCC Fiber Cross Connect is designed to provide the flexibility to customize the enclosure to meet your deployment needs. Configured to terminate up to 6 fibers on the outside wall or inside the premise.
3.
Features:
a.
FTTx and Broadband markets.
b.
Dual snap locks to ensure lid seals to base.
c.
Four external entry points - 2 inches by 1 inch horseshoes and 2 inches by 3/4 inch knockouts.
d.
Mounting hole pattern.
e.
Security screw grounding post.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
f.
SA High impact and flame retardant engineered PVC
g.
High temperature polycarbonate.
 
** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
h.
NEMA 4X, UL and F1 weatherability compliant.
i.
Secure access with override or F81 locking mechanism.
j.
Deploy quickly and easily with external wall and pole mounting brackets that eliminate the need to drill through box.
B.
P1000FCC Fiber Cross Connect: FTTx and Broadband fiber optic delivery applications.
1.
Dimensions Inside: H 10.25"/W: 8.75"/D: 4.25"
2.
P1000FCC Fiber Cross Connect is designed to accommodate active or passive components in a compact design that allows for maximum flexibility and efficient use of available space. The compact design can be pre-configured to terminate up to 12 fibers on the outside wall or inside the premise.
3.
Features:
a.
FTTx and Broadband markets.
b.
Dual snap locks to ensure lid seals to base.
c.
Four external entry points - 2 inches by 1 inch horseshoes and 2 inches by 3/4 inch knockouts.
d.
Mounting hole pattern.
e.
Security screw grounding post available.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
f.
SA High impact and flame retardant engineered PVC
g.
High temperature polycarbonate.
 
** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
h.
NEMA 4X, UL and F1 weatherability compliant.
i.
Secure access with the available override or F81 locking mechanism.
j.
Deploy quickly and easily with External Wall and Pole Mounting Brackets that eliminate the need to drill through box.
C.
P1500FCC Fiber Cross Connect: FTTx and Broadband fiber optic delivery applications.
1.
Dimensions Inside: H 14.1 inches, W: 10.0 inches, D: 5.25 inches.
2.
P1500FCC Fiber Cross Connect is designed to accommodate active or passive components in a compact design that allows for maximum flexibility and efficient use of available space. The compact design can be pre-configured to terminate up to 24 fibers in the outside wall or inside premise.
3.
Features:
a.
FTTx and Broadband markets.
b.
Dual snap locks to ensure lid seals to base.
c.
Includes 3 inches by 1 inch entry/exit ports.
d.
Mounting hole pattern.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
e.
SA High impact and flame retardant engineered PVC
f.
High temperature polycarbonate.
 
** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
g.
NEMA 4X, UL and F1 weatherability compliant.
h.
Secure access with override or F81 locking mechanism.
i.
Deploy quickly and easily with external wall and pole mounting brackets that eliminate the need to drill through box.
j.
Provides easy and open access via a 180 degree hinged lid and snap lock.
D.
P2000FCC Fiber Cross Connect: FTTx and Broadband fiber optic delivery applications.
1.
Dimensions: H 20 inches, W: 14 inches, D: 5.5 inches.
2.
P2000FCC Fiber Cross Connect is a multi purpose enclosure with a large inner cavity that provides ample room to work in and is ideal for FTTP, FTTH, telecom, CATV, or custom applications. Designed to accommodate active or passive components in a compact design that can be pre- configured to terminate up to 48 fibers.
3.
Features:
a.
FTTx and Broadband markets.
b.
Weather proof design with optional NEMA 4X.
c.
Dual snap locks to ensure lid seals to base.
d.
Includes 6 inches by 1 inch entry/exit ports (NEMA 4X has 4 inch by 1 inch knockouts)
e.
Mounting hole pattern.
 
** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
f.
SA High impact and flame retardant engineered PVC
g.
High temperature polycarbonate.
 
** NOTE TO SPECIFIER ** The following paragraph is optional. Delete if not required.
 
h.
NEMA 4X, UL and F1 weatherability compliant.
i.
Secure access with override or F81 locking mechanism.
j.
Deploy quickly and easily with external wall and pole mounting brackets that eliminate the need to drill through box.
k.
Provides easy and open access via a 180 degree hinged lid and snap lock.
PART 3 EXECUTION
 
3.1
EXAMINATION
A.
Examine conditions under which enclosures are to be installed. Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected.
B.
Do not begin installation until substrates have been properly prepared.
C.
If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
3.2
PREPARATION
A.
Clean surfaces thoroughly prior to installation.
B.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
3.3
INSTALLATION
A.
Install in accordance with manufacturer's instructions.
B.
Enclosures are indicated on Drawings in approximate locations unless dimensioned.
C.
Enclosures in a non-fire-rated wall must be flush mounted and meets minor installation specifications for cabinets per NFPA 70. Enclosures are UL listed, and cabinets shall be installed flush or within 1/4 inch of the wall surface for combustible and noncombustible walls, and openings in the cabinet where conductors enter shall be adequately closed.
D.
Install enclosures and fittings to preserve fire resistance rating of slabs and other elements, using materials and methods specified in Section 07 84 53 - Building Perimeter Firestopping and 16070.
E.
Install wall mounted enclosures at elevations to accommodate mounting heights as indicated on Drawings.
F.
Support enclosures independently of conduit.
 
** NOTE TO SPECIFIER ** Select the following paragraphs if required and delete if not required.
 
3.4
SECURE NETWORK INSTALLATION
A.
Strictly comply with manufacturer's installation instructions and recommendations and approved shop drawings. Coordinate installation with adjacent work to ensure proper clearances and to prevent electrical hazards. Ensure installation compliance with site CTTA (and/or DAA (Designated Approval Authority).
B.
Mechanical Security: WSSR two piece raceway shall have structurally interlocking base seams and cover seams offset.
C.
Raceway Support: Raceway shall be supported by 3 mounting brackets per 10 foot length. Raceway fittings shall be supported by 2 mounting brackets per fitting.
D.
All pre-located raceway mounting holes shall be used to secure system in place.
E.
Accessories: Provide accessories as required for a complete installation, where required by manufacturer.
3.5
FIRE STOP THRU-WALL/THRU-FLOOR FITTINGS INSTALLATION
A.
Prior to and during installation, refer to the system layout or approval drawings containing all elements of the system. Installer shall comply with complete system instruction sheets.
B.
The firestop device shall be installed in accordance with the UL Fire Resistance Directory, as well as any applicable codes and standards for general building, electrical and firestopping installation practices.
3.6
PROTECTION
A.
Protect installed products until completion of project.
B.
Touch-up, repair or replace damaged products before Substantial Completion.
3.7
SCHEDULES
 
** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
A.
:
B.
:
END OF SECTION