MasterFormat: 2014
Download this Communications Racks, Frames and Enclosures Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Multilink Inc. Communications Racks, Frames and Enclosures
 
         
SECTION 27 10 00
 
         
COMMUNICATION RACKS, FRAMES AND ENCLOSURES
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Multilink Inc.; Telecommunications and cable wiring products.
.
This section is based on the products of Multilink Inc., which is located at:
580 Ternes Ave.
Elyria, OH 44035
Tel: 440-366-6966
Fax: 440-366-6802
Email: request info
Web: https://www.gomultilink.com
[ Click Here ] for additional information.
Multilink maintains the state of the art CAD/CAM technologies. Our wide variety of CAD capabilities has always been an added value to our customers. Also, these design tools offer the engineers a luxury to reverse engineer various existing products from samples or drawings as the case may be. The design software also drastically reduces the need for a prototype for form fit and function verification thereby reducing our manufacturing costs. Additionally, the reduced need for prototyping substantially shortens the time-span between concept and finished production units.
Multilink maintains a very good protocol of interacting with the customer during the process of design. This helps in the process of designing a customized product for the customer's unique application. An E-drawing (3D CAD model- Self executable) can be sent out for review and approval before the product proceeds to manufacturing. The end user can take measurements off an E-Drawing file, rotate it, hide parts for better viewing etc. This provides an excellent opportunity for a detailed design review.
The engineering team is heavily involved in an on hands exercise in several areas from manufacturing shop floor to the engineering test labs. We feel that this is necessary for a successful transition of a design from concept stage through prototyping and testing.
Multilink, Inc. has established our Quality Program based on the ISO 9000 Series Quality System Standards. By doing so, our Quality Management System (QMS), is adaptable to changing needs and priorities, evaluates program and process inputs, and continuously directs value-added activities to deliver superior quality products and, strive to continually improve the overall effectiveness of our Quality System.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Fiber Distribution Panels
 
          B.Multi-Media Enclosures
 
          C.Fiber Optic Closures
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 07 80 00 - Fire and Smoke Protection
 
          B.Section 28 13 00 - Access Control.
 
          C.Section 26 05 00 - Common Work Results for Electrical.
 
          D.Section 28 05 00 - Common Work Results for Electronic Safety and Security.
 
          E.Section 26 27 23 - Indoor Service Poles.
 
          F.Section 27 05 37 - Firestopping for Communications Systems .
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Telcordia GR-326 - Generic Requirements for Single-Mode Optical Connectors and Jumper Assemblies.
 
          1.4SYSTEM DESCRIPTION
 
          A.Furnish, install, and place into satisfactory and successful operation all materials, devices, and necessary appurtenances to provide a complete, permanent fiber optic closue systems specified and/or shown on the Drawings.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Shop Drawings: Indicate fiber optic layouts, each closure component required for complete system, closure device types, locations, details, sections and attachment to other work; identify all circuits.
 
          C.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) longuare, representing actual product, and color.
 
          D.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          E.Closeout Submittals: Provide a record the actual routing of conduits.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company regularly engaged in manufacture of optical closure products and systems of the types and sizes required, whose products have been in satisfactory use in similar service for not less than 10 years.
 
          B.Products: Listed and classified by Underwriters Laboratories, Inc. as suitable for the purpose specified and indicated.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products indoors in manufacturer's unopened properly labeled packaging until ready for installation.
 
          B.Protect conduit from corrosion and entrance of debris by storing above grade. Provide appropriate covering.
 
          C.Protect PVC conduit from sunlight
 
          1.8SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.9COORDINATION
 
          A.Coordinate mounting heights, orientation and locations.
 
          1.10PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.11WARRANTY
 
          A.Provide manufacturers 10 Year limited Environmental Warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Multilink Inc., which is located at: 580 Ternes Ave.; Elyria, OH 44035; Tel: 440-366-6966; Fax: 440-366-6802; Email: request info; Web: https://www.gomultilink.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Select the Fiber Distribution Panels required from the following paragraphs and delete those not required. Multilink's Signature Series offers a complete line of fiber patch panel products (both wall and rack mount) for our CT-X cassette. Multilink's CT-X cassette offers a system wide modular solution for fiber connectivity. The CT-X cassette is fully integrated with each Signature Series product including the FRM-2RU. It can hold up to (4) CT-X cassettes or (6) FTM adapter panels.
 
          2.2FIBER DISTRIBUTION PANELS:
 
          A.FRM-1RU-XX-SIG: Signature Series Rack Mount FDU 1RU in height with slide tray and no bulkhead
          1.Capacity: (24) Panels
          2.Splice Tray: (16) 4072 SSTP
 
          B.FRM-2RU-XX-SIG: Multilink's Signature Series offers a complete line of fiber patch panel products (both wall and rack mount) for our CT-X cassette.
          1.Capacity
          a.(4) CT-X- Cassettes
          b.(6) FTM Module
 
          C.FRM-4RU-XX-SIG: Signature Series Rack Mount FDU-4RU in height with slide tray and no bulkhead.
          1.Capacity
          a.(12) CT-X Cassettes
          b.(12) FTM Modules
 
          D.FRM-6.5RU-XX-SIG: Multilink's Signature Series offers a complete line of fiber patch panel products (both wall and rack mount) for our CT-X cassette.
          1.Product Features:
          a.Universal mounting brackets for 19 inch or 23 inch racks
          b.Plexiglas front for quick convenient visibility
          c.Slide out tray for an improved working environment
          d.Removable top on the front and rear of the rack mount for easy access
          e.Compatible with Multilink's Fiber Termination Modules (FTM)
          f.Comes with a port designation card
          g.Improved fiber management
          2.Splice Tray
          a.1120-SSTP
          3.Rack Compatibility
          a.19 inch Rack
          b.23 inch Rack
          4.Adapter Panel Capacity
          a.3
          5.Splice Tray Capacity
          a.3
          6.Splice Capacity
          a.12 - Per Tray
 
          E.FRM-E-1RU: Economy Rack Mount FDU 1RU in height with split top design and slide out master panel tray.
          1.Product Features:
          a.Universal mounting brackets for 19 inch or 23 inch racks
          b.Plexiglas front for quick convenient visibility
          c.Slide out tray for an improved working environment
          d.Removable top on the front and rear of the rack mount for easy access
          e.Compatible with Multilink's Fiber Termination Modules (FTM)
          f.Comes with a port designation card
          g.Improved fiber management
          2.Splice Tray
          a.1120-SSTP
          3.Rack Compatibility
          a.19 inch Rack
          b.23 inch Rack
          4.Adapter Panel Capacity
          a.3
          5.Splice Tray Capacity
          a.3
          6.Splice Capacity
          a.12 - Per Tray
          b.12 - Per Tray
 
          F.FRM-E-2RU: Economy Rack Mount FDU 1RU in height with split top design and slide out master panel tray.
          1.Product Features:
          a.Universal mounting brackets for 19 inch or 23 inch racks
          b.Plexiglas front for quick convenient visibility
          c.Slide out tray for an improved working environment
          d.Removable top on the front and rear of the rack mount for easy access
          e.Compatible with Multilink's Fiber Termination Modules (FTM)
          f.Comes with a port designation card
          g.Improved fiber management
          2.Splice Tray
          a.2000-SSTA
          3.Rack Compatibility
          a.19 inch Rack
          b.23 inch Rack
          4.Adapter Panel Capacity
          a.6
          5.Splice Tray Capacity
          a.3
          6.Splice Capacity
          a.24 - Per Tray
 
          G.FRM-2RU-XX-SIG: Economy Rack Mount FDU 2RU in height with 6 termination panel capacity and slide out master panel tray.
          1.Capacity
          a.(4) CT-X Cassettes
          b.(6) FTM Modules
 
          H.FRM-4RU-XX-SIG: Economy Rack Mount FDU 3RU in height with 9 termination panel capacity and slide out master panel tray.
          1.Capacity
          a.(12) CT-X Cassettes
          b.(12) FTM Modules
 
          I.Economy Rack Mount FDU 4RU in height with 12 termination panel capacity and slide out master panel tray.
          1.Capacity
          a.(24) CT-X Modules
 
          J.FDU-3RU: High Density Rack Mount FDU-3RU with split top design and locking slide out master panel tray.
          1.Product Features:
          a.Universal mounting brackets for 19 inch or 23 inch racks
          b.Plexiglas front for quick convenient visibility
          c.Slide out tray for an improved working environment
          d.Removable top on the front and rear of the rack mount for easy access
          e.Compatible with Multilink's Fiber Termination Modules (FTM)
          f.Comes with a port designation card
          g.Improved fiber management
          2.Splice Tray Capacity
          a.5
          3.Splice Capacity
          a.24 - Per Tray
          4.Splice Tray
          a.2000-SSTA
          5.Rack Compatibility
          a.19 inch Rack
          b.23 inch Rack
          6.Adapter Panel Capacity
          a.9
 
          K.FDU-4RU: High Density Rack Mount FDU-4RU with split top design and locking slide out master panel tray.
          1.Product Features:
          a.Universal mounting brackets for 19 inch or 23 inch racks
          b.Plexiglas front for quick convenient visibility
          c.Slide out tray for an improved working environment
          d.Removable top on the front and rear of the rack mount for easy access
          e.Compatible with Multilink's Fiber Termination Modules (FTM)
          f.Comes with a port designation card
          g.Improved fiber management
          2.Splice Tray Capacity
          a.6
          3.Splice Capacity
          a.24 - Per Tray
          4.Splice Tray
          a.2000-SSTA
          5.Rack Compatibility
          a.19 inch Rack
          b.23 inch Rack
          6.Adapter Panel Capacity
          a.12
 
          L.FRM-1RU-3X-TS-HD: High Density Rack Mount FDU 1RU with split top design and locking slide out master panel tray.
          1.Capacity
          a.(3) Panels
          2.Splice Tray
          a.(2) 4072-SSTP
 
          M.FRM-2RU-6X-TS-HD: High Density Rack Mount FDU 2RU with split top design and locking slide out master panel tray.
          1.Capacity
          a.(6) Panels
          2.Splice Tray
          a.(4) 4072-SSTP
 
          N.FRM-3RU-9X-TS-HD: High Density Rack Mount FDU 3RU with split top design and locking slide out master panel tray.
          1.Capacity
          a.(9) Panels
          2.Splice Tray
          a.(6) 4072-SSTP
 
          O.FRM-4RU-12X-TS-HD: High Density Rack Mount FDU 4RU with split top design and locking slide out master panel tray.
          1.Capacity
          a.(12) Panels
          2.Splice Tray
          a.(8) 4072-SSTP
 
          P.FRM-8RU-24X-TS-HD: High Density Rack Mount FDU 8RU with split top design and locking slide out master panel tray.
          1.Capacity
          a.(24) Panels
          2.Splice Tray
          a.(16) 4072-SSTP
 
          Q.FRM-E-1RU-2X-SO: Rack Mount FDU 1RU in height with 2 termination panel capacity and swing out master panel tray..
          1.Capacity
          a.(2) Panels
          2.Splice Tray
          a.(2) 1120-SSTA or
          b.1120-SSTP
 
          R.FRM-E-2RU-4X-SO: Rack Mount FDU 2RU in height with 4 termination panel capacity and swing out master panel tray.
          1.Capacity
          a.(4) Panels
          2.Splice Tray
          a.(4) 1120-SSTA or
          b.1120-SSTP
 
          S.FRM-E-3RU-SS: Rack Mount 3RU in height slide out master splice tray support panel.
          1.Capacity
          a.(4) 24 Fiber Splice Trays
          2.Splice Tray
          a.(4) 4048-SSTP
          b.(4) 4072-SSTP
 
          T.FRM-E-4RU-SS: Rack Mount 4RU in height slide out master splice tray support panel.
          1.Capacity
          a.(8) 24 Fiber Splice Trays
          2.Splice Tray
          a.(8) 4048-SSTP
          b.(8) 4072-SSTP
 
          U.FRM-E-8RU-SS: Rack Mount 8RU in height slide out master splice tray support panel.
          1.Capacity
          a.(16) 24 Fiber Splice Trays
          2.Splice Tray
          a.(16) 4048-SSTP
          b.(16) 4072-SSTP
 
          V.FRM-1RU-3X-TS-S: Rack Mount FDU 1RU in height with split top design and slide out master panel tray.
          1.Capacity
          a.(3) Panels
          2.Splice Tray
          a.(3) 1220-SSTP
 
          W.FRM-2RU-6X-TS-S: Rack Mount FDU 2RU in height with split top design and slide out master panel tray.
          1.Capacity
          a.(6) Panels
          2.Splice Tray
          a.(3) 2000-SSTA
 
          X.FRM-3RU-9X-TS-S: Rack Mount FDU 3RU in height with 9 termination panel capacity and slide out master panel tray.
          1.Capacity
          a.(9) Panels
          2.Splice Tray
          a.(5) 2000-SSTA
 
          Y.FRM-4RU-12X-TS-S: Rack Mount FDU 4RU in height with 12 termination panel capacity and slide out master panel tray.
          1.Capacity
          a.(12) Panels
          2.Splice Tray
          a.(8) 2000-SSTA
 
          Z.FRM-4RU-4X-PS: Rack Mount FDU-4RU in height with slide out master panel with 4 termination capacity and separate splice out splice tray panel includes 1 4048 splice tray.
          1.Capacity
          a.(4) Panels
          2.Splice Tray
          a.(4) 4048-SSTP
          b.(4) 40728-SSTP
 
          AA.FRM-8RU-12X-PS: Rack Mount FDU 8.5RU in height with slide out master panel with 12 termination capacity and separate splice out splice tray panel. Includes 1 4048 splice tray.
          1.Capacity
          a.(12) Panels
          2.Splice Tray
          a.(8) 4048-SSTP
          b.(8) 40728-SSTP
 
          AB.FF-RM-12: Rack Mount 4RU in height fixed master panel with integrated horizontal and vertical jumper guides.
          1.Capacity
          a.(12) Panels
          2.Splice Tray
          a.NA
 
          AC.FRM-1RU-2X-TS-DOT: Rack Mount 1RU in height made for a 19 or 23 rack width features slide off cover 2 fixed bulkhead positions and 2 captive grommets for cable entry.
          1.Capacity
          a.(2) Panels
          2.Splice Tray
          a.(1) 612-SSTP Splice Tray
 
          AD.FRM-1RU-2X-TS-DOT-S: Rack Mount 1RU in height made for a 19 inch or 23 inch rack width.
          1.Capacity
          a.(2) Panels
          2.Splice Tray
          a.(1) 612-SSTP Splice Tray
 
          AE.Sliding Goor Shelves. 19 inch Rack Mount Drawer
 
          AF.FRM-1RU-3X Bulkhead: 19 Rack Mount patch panel 1RU w/ 10-32 12-24 hardware included.
          1.Capacity
          a.(3) Adapter panels
 
          AG.FRM-1RU Patch Bulkhead: 19 Rack Mount patch panel 1RU w/ 10-32 12-24 hardware included.
 
          AH.FRM-1RU-3X Bulkhead w/ Shelf: 19 Rack shelf.
          1.Capacity
          a.(3) Adapter panels
 
          AI.FRM-1RU Shelf: 19 Rack Mount shelf 1RU.
 
          AJ.FRM-RU Filler Panel: 19 Rack Mount filler panel.
 
          AK.1-RU FStrain Relief Kit: Strain relief bracket for 1RU Rack Mount Enclosures with bracket and tie straps.
 
          AL.2-RU Strain Relief Kit: Strain relief bracket for 2RU Rack Mount Enclosures with bracket and tie straps.
 
          AM.Indoor Network Switch Enclosure:
          1.Capacity
          a.(3) Rack Units
          ** NOTE TO SPECIFIER ** Select the Multi-Media Enclosures required from the following paragraphs and delete those not required. Multilink's modular Multi-Media Distribution Enclosure (MDE) provides both wireless and wired connectivity in premise installations structured for residential MDU's, Business Applications, ONT, BB, Brown eld, Green eld and FTTX requirements.cable diameters. The Starfighter family can reach 110% of all your FTTX Solutions.
 
          2.3MULTI-MEDIA ENCLOSURES
 
          A.General:
          1.Features
          a.Ultra flexibility modular & scalable, to accommodate wireless connectivity, Cat 6, WoIP, ONT's, gateways, battery backups, SOHO access modules and receptacle mounting
          b.UL 94-VO rated flame retardant thermoplastic, UL 2416 and CSA listed
          c.Built in louvers for improved heat dissipation
          d.Constructed of plastic enclosure to reduce electrical interference of wireless componentry
          e.Unique mounting grid pattern squares up components when mounting to the inside of the enclosure
          f.Standard MDE for low voltage applications where code requirements are not enforced
          g.Door frame can be mounted to the cover of the enclosure
          h.Removable door cover
 
          B.Standard Multi-Media Enclosure
          1.Enclosure Size:
          ** NOTE TO SPECIFIER ** Select the enclosure size required from the following paragraphs and delete those not required.
          a.Standard 15 Inch: 15 inches W by 15 inches H by 4.5 inches D
          b.Standard 30 Inch: 15 inches W by 30 inches H by 4.5 inches D
          c.Standard 45 Inch: 15 inches W by 45 inches H by 4.5 inches D
          d.Standard 60 Inch: 15 inches W by 60 inches H by 4.5 inches D
          2.Description:
          ** NOTE TO SPECIFIER ** Select the enclosure type required from the following paragraphs and delete those not required.
          a.Standard Multi-Media Enclosures:
          1)Standard 15 inches w/ Vented Door
          2)Standard 15 inches w/ Solid Door
          3)Standard 30 inches w/ Vented Door
          4)Standard 30 inches w/ Solid Door
          5)Standard 45 inches w/ Vented Door
          6)Standard 45 inches w/ Solid Door
          7)Standard 60 inches w/ Vented Door
          8)Standard 60 inches w/ Solid Door
          b.Flush Mount Multi-Media Enclosures
          1)Standard 15 inches w/ Vented Door
          2)Standard 15 inches w/ Solid Door
          3)Standard 30 inches w/ Vented Door
          4)Standard 30 inches w/ Solid Door
          5)Standard 45 inches w/ Vented Door
          6)Standard 45 inches w/ Solid Door
          7)Standard 60 inches w/ Vented Door
          8)Standard 60 inches w/ Solid Door
          c.Floor Stand Multi-Media Enclosures:
          1)Floor Stand 15 inches w/ Vented Door
          2)Floor Stand 30 inches w/ Vented Door
          d.Color: White
          e.Material: Plastic
          f.Mounting
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Stud
          3)Floor Stand
          g.Standards
          1)UL Listed
          2)CSA Listed
          h.Accessories:
          ** NOTE TO SPECIFIER ** Select the accessory opyions required from the following paragraphs and delete those not required.
          1)Door Latch Kit
          2)Cam Lock Kit
          3)Slack Storage Spool Kit
          4)FlexGrid Mounting Kit
          5)Battery w/ Shelf
          6)Shelf
          7)Data Module
          ** NOTE TO SPECIFIER ** Select the Fiber Optic Closures required from the following paragraphs and delete those not required. Multilink's Starfighter line of closures offer in-line splice closures as well as dome closures. The Starfighter line is capable of accommodating 12-288 count single fiber splices or a mass ribbon count of 1,152. It can be configured with a multi-grommet sealing system that allows for fast solutions with multi sized cable diameters. The Starfighter family can reach 110% of all your FTTX Solutions.
 
          2.4FIBER OPTIC CLOSURES
 
          A.Optima Series:
          1.Optima-T 4 Port:
          a.Standards: GR-326 Compliant
          b.Color: Black
          c.Feeder Cable Compatibility: Flat Cable
          d.Mounting:
          ** NOTE TO SPECIFIER ** Select the m required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          e.Dimensions: 14.84 inches W by 8.25 inches H by 3.13 inches D.
          f.Material: UV Stabilized Plastic
          g.Input Feeder Ports: 2
          h.Output Ports: 4
          2.Optima-T 8 Port:
          a.Standards: GR-326 Compliant
          b.Color: Black
          c.Feeder Cable Compatibility: Flat Cable
          d.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          e.Dimensions: 14.84 inches W by 8.25 inches H by 3.13 inches D.
          f.Material: UV Stabilized Plastic
          g.Input Feeder Ports: 2
          h.Output Ports: 8
          3.Optima-T 12 Port:
          a.Standards: GR-326 Compliant
          b.Color: Black
          c.Feeder Cable Compatibility: Flat Cable
          d.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          e.Dimensions: 14.84 inches W by 8.25 inches H by 3.13 inches D.
          f.Material: UV Stabilized Plastic
          g.Input Feeder Ports: 2
          h.Output Ports: 12
          4.Optima-S 4 Port:
          a.Input Feeder Ports: 2
          b.Splice Capacity: 24 - Per Tray
          c.Dimensions: 14.834 inches W by 8.254 inches H by 4.384 inches D
          d.Color: Black
          e.Output Ports: 4
          f.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          g.Standards: GR-326 Compliant
          h.Material: UV Stabilized Plastic
          i.Feeder Cable Compatibility: Flat Cable
          j.Splice Tray Capacity: 3
          5.Optima-S 8 Port:
          a.Input Feeder Ports: 2
          b.Splice Capacity: 24 - Per Tray
          c.Dimensions: 14.834 inches W by 8.254 inches H by 4.384 inches D
          d.Color: Black
          e.Output Ports: 8
          f.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          g.Standards: GR-326 Compliant
          h.Material: UV Stabilized Plastic
          i.Feeder Cable Compatibility: Flat Cable
          j.Splice Tray Capacity: 3
          6.Optima-S 12 Port:
          a.Input Feeder Ports: 2
          b.Splice Capacity: 24 - Per Tray
          c.Dimensions: 14.834 inches W by 8.254 inches H by 4.384 inches D
          d.Color: Black
          e.Output Ports: 12
          f.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          g.Standards: GR-326 Compliant
          h.Material: UV Stabilized Plastic
          i.Feeder Cable Compatibility: Flat Cable
          j.Splice Tray Capacity: 3
 
          B.Fiber Tap Series:
          1.Fiber Tap Plus: FTP-4P-SC-1FD
          a.Standards: GR-326 Compliant
          b.Pass Through Port: None
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          g.Material: UV Stabilized Plastic
          h.Bulkhead: Surelight Scout Connector
          i.Output Ports: 4
          j.Feeder Cable Compatibility: Flat Cable
          2.Fiber Tap Plus: FTP-4P-SC-2FD
          a.Standards: GR-326 Compliant
          b.Feeder Cable Compatibility: Flat Cable
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Pass Through Port: 1
          g.Material: UV Stabilized Plastic
          h.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          i.Output Ports: 4
          j.Bulkhead: Surelight Scout Connector
          3.Fiber Tap Plus: FTP-4P-SC-1RD
          a.Standards: GR-326 Compliant
          b.Pass Through Port: None
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          g.Material: UV Stabilized Plastic
          h.Bulkhead: Surelight Scout Connector
          i.Output Ports: 4
          j.Feeder Cable Compatibility: Round Cable
          4.Fiber Tap Plus: FTP-4P-SC-2RD Specifications
          a.Standards: GR-326 Compliant
          b.Feeder Cable Compatibility: Round Cable
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Pass Through Port: 1
          g.Material: UV Stabilized Plastic
          h.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          i.Output Ports: 4
          j.Bulkhead: Surelight Scout Connector
          5.Fiber Tap Plus: FTP-4P-SL-1FD
          a.Standards: GR-326 Compliant
          b.Pass Through Port: None
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          g.Material: UV Stabilized Plastic
          h.Bulkhead: Surelight IP Connector
          i.Output Ports: 4
          j.Feeder Cable Compatibility: Flat Cable
          6.Fiber Tap Plus: FTP-4P-SL-2FD
          a.Standards: GR-326 Compliant
          b.Feeder Cable Compatibility: Flat Cable
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Pass Through Port: 1
          g.Material: UV Stabilized Plastic
          h.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          i.Output Ports: 4
          j.Bulkhead: Surelight IP Connector
          7.Fiber Tap Plus: FTP-4P-SL-1RD
          a.Standards: GR-326 Compliant
          b.Pass Through Port: None
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          g.Material: UV Stabilized Plastic
          h.Bulkhead: Surelight IP Connector
          i.Output Ports: 4
          j.Feeder Cable Compatibility: Round Cable
          8.Fiber Tap Plus: FTP-4P-SL-2RD
          a.Standards: GR-326 Compliant
          b.Feeder Cable Compatibility: Round Cable
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Pass Through Port: 1
          g.Material: UV Stabilized Plastic
          h.Dimensions: 6.55 inches W by 4.04 inches H by 7.98 inches D
          i.Output Ports: 4
          j.Bulkhead: Surelight IP Connector
          9.Fiber Tap Plus: FTP-8P-SC-1FD
          a.Standards: GR-326 Compliant
          b.Pass Through Port: None
          c.Color: Black
          d.Input Feeder Ports: 1
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Dimensions: 6.55 inches W by 5.53 inches H by 7.98 inches D
          g.Material: UV Stabilized Plastic
          h.Bulkhead: Surelight Scout Connector
          i.Output Ports: 8
          j.Feeder Cable Compatibility: Flat Cable
          10.FTP Cross Connect: FTP-CC-0
          a.Dimensions: 7.79 inches W by 4.38 inches H by 13.37 inches L
          b.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Wall
          3)Pole
          4)Strand
          5)Direct Buried
          c.Input Ports:
          1)(4) Multi Grommet
          2)(1) NPT Port
          d.Material: UV Stabilized Plastic
          e.Splice Tray Capacity: 3
          f.Splice Tray: 12-SSTP
          11.FTP Cross Connect: FTP-CC-6
          a.Input Ports:
          1)(4) Multi Grommet
          2)(1) NPT Port
          b.Output Ports: 6
          c.Color: Black
          d.Standards: GR-326 Compliant
          e.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          f.Bulkhead:
          1)Surelight Scout Connector
          2)Surelight IP Connector
          g.Material: UV Stabilized Plastic
          h.Dimensions: 7.79 inches W by 4.38 inches H by 13.37 inches L
          i.Splice Tray Capacity: 3
          12.FTP Cross Connect: FTP-CC-12
          a.Standards: GR-326 Compliant
          b.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Pedestal
          4)Strand
          5)Direct Buried
          c.Bulkhead:
          1)Surelight Scout Connector
          2)Surelight IP Connector
          d.Material: UV Stabilized Plastic
          e.Dimensions: 7.79 inches W by 4.38 inches H by 13.37 inches L
          f.Splice Tray Capacity: 3
          g.Input Ports:
          1)(4) Multi Grommet
          2)(1) NPT Port
          h.Output Ports: 12
 
          C.Starfighter Splice Closures
          1.1120-F Starfighter Minibutt
          a.Cable Entrance: (4) Branch or Lateral
          b.Cable Diameter Max. Min.:
          1).63 inch (16 mm)
          2).3 inch (7.6 mm)
          c.Material: 5720U Xenoy
          d.Exterior Dimensions:
          1)15 inches (38.1 cm) by 6.5 inches (16.5 cm) by 3.5 inches (8.9 cm)
          2.1120-F w/1120-SSTA
          a.Cable Entrance: (4) Branch or Lateral
          b.Cable Diameter Max. Min.:
          1).63 inch (16 mm)
          2).3 inch (7.6 mm)
          c.Material: 5720U Xenoy
          d.Exterior Dimensions:
          1)15 inches (38.1 cm) by 6.5 inches (16.5 cm) by 3.5 inches (8.9 cm)
          a)2000-F Starfighter Splice Closure
          e.Exterior Dimensions:
          1)24.5 inches (62.2 cm) by 8 inches (20.3 cm) by 5 inches (12.7 cm)
          f.Cable Diameter Max. .63 inch (16 mm) Min. .3 inch (7.6 mm)
          g.Material: 5720U Xenoy
          h.Cable Entrance: (4) Branch or Lateral
          3.2000-F w/2000-SSTA
          a.Exterior Dimensions:
          1)24.5 inches (62.2 cm) by 8 inches (20.3 cm) by 5 inches (12.7 cm)
          b.Cable Diameter Max. Min.:
          1).63 inch (16 mm)
          2).3 inch (7.6 mm)
          c.Material: 5720U Xenoy
          d.Cable Entrance: (4) Branch or Lateral
          4.3000-F Starfighter Splice Closure
          a.Cable Entrance:
          1)(4) Branch or Lateral
          2)(8) with CAK
          b.Cable Diameter Max. Min.:
          1)1.124 inches (28.55 mm)
          2).375 inch (9.525 mm)
          c.Exterior Dimensions:
          1)21.13 inches (53.66 cm) by 8.25 inches (20.96 cm) by 8 inches (20.3 cm)
          d.Material: 5720U Xenoy
          5.3000F w/3000-SSTA
          a.Cable Entrance:
          1)(4) Branch or Lateral
          2)(8) with CAK
          b.Cable Diameter Max. Min.:
          1)1.124 inches (28.55 mm)
          2).375 inch (9.525 mm)
          c.Exterior Dimensions:
          1)21.13 inches (53.66 cm) by 8.25 inches (20.96 cm) by 8 inches (20.3 cm)
          d.Material: 5720U Xenoy
          a)3000F w/3030-SSTP Specifications
          e.Cable Entrance:
          1)(4) Branch or Lateral
          2)(8) with CAK
          f.Cable Diameter Max. Min.:
          1)1.124 inches (28.55 mm)
          2).375 inch (9.525 mm)
          g.Exterior Dimensions:
          1)21.13 inches (53.66 cm) by 8.25 inches (20.96 cm) by 8 inches (20.3 cm)
          h.Material: 5720U Xenoy
 
          D.Starfighter Dome Closure
          1.4000-D
          a.Weight: 12.5 lbs.
          b.Material:
          1)Dome - Polyethylene
          2)End Plates - Glass Filled Polypropylene V-Band - Polypropylene
          c.Express/Feeder Cable Diameter:
          1)1.12 inches (28.5 mm)
          2).375 inch (9.5 mm)
          d.Exterior Dimensions:
          1)24.63 inches (62.56cm) by 11.92 inches (30.28cm)
          e.Branch/Lateral Cable Diameter:
          1).98 inch (24.9 mm)
          2).30 inch (7.62 mm)
          f.Cable Entrance:
          1)(2) Express/Feeder
          2)(4) Branch or Lateral
          2.4024-D
          a.Weight: 6.5 lbs (3kg)
          b.Material:
          1)Dome - Polyethylene
          2)End Plates - Glass Filled Polypropylene
          3)V-Band - Polypropylene
          c.Express/Feeder Cable Diameter:
          1).75 inch (19 mm)
          2).30 inch (7.62 mm)
          d.Cable Entrance
          1)(2) Express/Feeder
          2)(4) Branch or Lateral
          e.Branch/Lateral Cable Diameter:
          1).63 inch (16 mm)
          2).27 inch (6.9 mm)
          f.Exterior Dimensions:
          1)8.5 inches by 15.3 inches
          3.4048-D
          a.Weight: 7.5 lbs.
          b.Material:
          1)Dome - Polyethylene
          2)End Plates - Glass Filled Polypropylene
          3)V-Band - Polypropylene
          c.Express/Feeder Cable Diameter:
          1).75 inch (19 mm)
          2).30 inch (7.62 mm)
          d.Cable Entrance
          1)(2) Express/Feeder
          2)(4) Branch or Lateral
          e.Branch/Lateral Cable Diameter:
          1).63 inch (16 mm)
          2).27 inch (6.9 mm)
          f.Exterior Dimensions:
          1)19.29 inches by 8.5 inches
 
          E.Starfighter LC
          1.Starfighter LC
          a.Fiber Capacity: 72
          b.Material: UV Stabilized Plastic
          c.Dimensions: 16.61 inches W by 5.88 inches H by 2.86 inches D
          d.Features:
          1)Compression Sealed
          2)Re-Enterable
          e.Weight: 3.1 lbs. (Without incoming fiber)
          f.Input Ports: (4) Non-Captive Grommets
          g.Burial: Below grade rating/Vault compatible
          h.Splice Trays Included: 0
          i.Color: Black
          j.Splice Tray Capacity: 3
          k.Splice Tray: 12-SSTP
          l.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Aerial
          4)Pedestal
          m.Standards: GR-771 Compliant
          2.Starfighter LC 1 Tray
          a.Fiber Capacity: 72
          b.Material: UV Stabilized Plastic
          c.Dimensions: 16.61 inches W by 5.88 inches H by 2.86 inches D
          d.Features:
          1)Re-Enterable
          2)Compression Sealed
          e.Weight: 3.1 lbs. (Without incoming fiber)
          f.Input Ports: (4) Non-Captive Grommets
          g.Burial: Below grade rating/Vault compatible
          h.Splice Trays Included: 1
          i.Color: Black
          j.Splice Tray Capacity: 3
          k.Splice Tray: 12-SSTP
          l.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Aerial
          4)Pedestal
          m.Standards: GR-771 Compliant
          3.Starfighter LC 2 Trays
          a.Features:
          1)Compression Sealed
          2)Re-Enterable
          b.Material: UV Stabilized Plastic
          c.Dimensions: 16.61 inches W by 5.88 inches H by 2.86 inches D
          d.Weight: 3.1 lbs. (Without incoming fiber)
          e.Input Ports: (4) Non-Captive Grommets
          f.Burial: Below grade rating/Vault compatible
          g.Splice Trays Included: 2
          h.Color: Black
          i.Splice Tray Capacity: 3
          j.Splice Tray: 12-SSTP
          k.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Aerial
          4)Pedestal
          l.Standards: GR-771 Compliant
          4.Starfighter LC 3 Trays
          a.Material: UV Stabilized Plastic
          b.Input Ports: (4) Non-Captive Grommets
          c.Weight: 3.1 lbs. (Without incoming fiber)
          d.Splice Trays Included: 3
          e.Splice Tray Capacity: 3
          f.Splice Tray: 12-SSTP
          g.Color: Black
          h.Standards: GR-771 Compliant
          i.Features:
          1)Compression Sealed
          2)Re-Enterable
          j.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Aerial
          4)Pedestal
          k.Dimensions: 16.61 inches W by 5.88 inches H by 2.86 inches D
          5.Starfighter LC w/ Bulkhead Bracket
          a.Material: UV Stabilized Plastic
          b.Input Ports: (4) Non-Captive Grommets
          c.Weight: 3.1 lbs. (Without incoming fiber)
          d.Features:
          1)Compression Sealed
          2)Re-Enterable
          e.Burial: Below grade rating/Vault compatible
          f.Color: Black
          g.Standards: GR-771 Compliant
          h.Mounting:
          ** NOTE TO SPECIFIER ** Select the mounting required from the following paragraphs and delete those not required.
          1)Wall
          2)Pole
          3)Aerial
          4)Pedestal
          i.Dimensions: 16.61 inches W by 5.88 inches H by 2.86 inches D
          6.Starfighter LC SC Duplex Adapter
          a.Fiber Polish: APC
          b.Foot Print: SC Duplex
          c.Mode: SM
          d.Sleeve Material: Ceramic
          e.Color: Green
          7.Starfighter LC Quad Adapter
          a.Color: Green
          b.Foot Print: SC Duplex
          c.Fiber Polish: APC
          d.Mode: SM
          e.Sleeve Material: Ceramic
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify locations and routing and termination locations of optic cable prior to rough-in.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare connections using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Comply with NFPA 70 requirements for type of cabling allowed in specific occupancy.
 
          B.Comply with ANSI/NECA 1-2010 Standard Practice of Good Workmanship in Electrical Construction.
 
          C.Install in accordance with manufacturer's instructions.
 
          D.Cable routing is shown in approximate locations unless dimensioned. Route to complete wiring system.
 
          E.Arrange supports to prevent misalignment during wiring installation.
 
          F.Arrange to maintain headroom and present neat appearance.
 
          G.Group related cable.
 
          H.Do not attach cable to ceiling support wires or other piping systems.
 
          I.Route exposed cable parallel and perpendicular to walls.
 
          3.4CLEANING AND PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Clean exposed surfaces and restore finish.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.5SCHEDULES
          ** NOTE TO SPECIFIER ** Retain Paragraph below if required to suit project requirements. Identify products by name on the Drawings or use this paragraph to define the location of each type of material to be used. The following are some examples of schedule references. Edit as required to suit project or delete and identify products on the Drawings.
 
          A.:
 
          B.:
 
         
END OF SECTION