MasterFormat: 2020
Download this Voice Communication System - Session Initiation Protocol (SIP) Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Zenitel USA Voice Communication System - Session Initiation Protocol (SIP)
 
         
SECTION 27 30 10
 
         
VOICE COMMUNICATION SYSTEM - SESSION INITIATION PROTOCOL (SIP)
 
         
 
         
Copyright 2019 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Zenitel USA; voice communication system.
This section is based on the products of Zenitel USA, which is located at:
6119 Connecticut Ave.
Kansas City, MO 64120
Tel: 816-231-7200
Email: request info
Web: https://www.zenitel.com
[ Click Here ] for additional information.
As a leading provider in Intelligent Communications over IP, Zenitel is the proven and preferred audio and data communication choice for environments that require the protection of human life, property, assets and/or the management of critical activities.
Our primary system offering is within Public Address, Intercom and Radio. Our key markets include: Building Security, Public Safety, Transportation, Industrial Manufacturing, Energy and Maritime.
Zenitel systems provide high availability, scalability, reliability, maintainability, and cyber-defensibility. By reducing hardware to a minimum, and keeping the benefits of centralized server management, organizations have more flexibility in scale and performance.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Security Voice Communication System - Session Initiation Protocol (SIP) with the following components:
          1.Master stations.
          2.Substations.
          3.Other components.
          4.Accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 26 05 19 - Low-Voltage Electrical Power Conductors and Cables.
 
          B.Section 25 15 16 - Integrated Automation Software for Control and Monitoring Networks.
 
          C.Section - .
 
          D.Section - .
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.International Organization for Standardization (ISO):
          1.ISO 9001 - Quality Management Systems.
 
          B.Underwriters Laboratories (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          D.Closeout Submittals:
          ** NOTE TO SPECIFIER ** Edit to suit project requirements.
          1.Provide two copies of factory prepared operating and installation manuals.
          2.Provide two copies of riser, layout, and wiring diagrams showing any changes to standard drawings.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
          1.ISO-9001 compliant.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
          1.Approved by Manufacturer.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Manufacturer's Warranty: 36 Months from date of shipment.
 
          1.11EXTRA MATERIALS
          ** NOTE TO SPECIFIER ** Edit to suit project requirements.
 
          A.Provide the following extra materials for Owner's use:
          1.One desk SIP master station.
          2.One SIP security substation.
          3.One wall SIP master station.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Zenitel USA, which is located at: 6119 Connecticut Ave.; Kansas City, MO 64120; Tel: 816-231-7200; Email: request info; Web: https://www.zenitel.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2PERFORMANCE AND DESIGN REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete performance requirements not required for the project.
 
          A.Standards Compliance:
          1.Supports the following SIP protocols:
          a.RFC 3261.
          b.RFC 3215.
          c.RFC 2976.
          d.RFC 2833.
          e.RFC 4566.
          f.RFC 3550.
          2.Supports open IP standards, including:
          a.SIP.
          b.HTTP(s).
          c.NTP.
          d.SNMP.
          e.SSH.
          f.SIPS.
          g.DIP.
          h.mDNS.
          i.Discovery.
          j.VoIP.
          k.Multicast
          3.Audio codecs shall be:
          a.G.722 (HD Voice).
          b.G.711A.
          c.G.711u.
          d.G.729 for SIP phones.
 
          B.Stations shall provide fast open duplex voice communication with emergency paging and active noise cancellation for high noise environments.
 
          C.Stations shall assist with personnel safety, facility security, operational efficiency, critical communication, visitor entry and maintenance functions.
 
          D.Capable of full and open duplex, hand-free operation, without the use of handsets, at both the initiating and receiving station.
 
          E.Stations shall connect to a SIP based IP PBX platform in an appropriate secure data processing room.
 
          F.Built-in firewall allows opening or closing of each protocol as user wishes.
 
          G.Web browser based configuration.
          1.May be programmed on site with a standard PC.
 
          H.Stations shall have adaptive jitter buffering.
 
          I.Capable of adding optional features, equipment, and interfaces, even if not initially included.
 
          2.3MASTER STATIONS
          ** NOTE TO SPECIFIER ** Delete models not required.
 
          A.Basis of Design: 1008001000. IP Desk Master Station; as manufactured by Zenitel.
          1.SIP enabled desk master station for use in offices and control rooms.
          2.Features: Active noise reduction, acoustic echo cancellation, hand-free two-way communications.
          3.Display: Large high contrast display with backlight.
          4.DAK Keys: 10 DAK keys for single touch access to stations and group calls.
          5.Networking: Connects directly to VOIP networks.
          6.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          7.Audio: Wideband audio.
          8.Power: Connects to PoE switch or power injector.
          9.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Handset is optional. Delete if not required.
          10.Handset: For confidential conversations.
 
          B.Basis of Design: 1008007000. IP Dual Display Master Station; as manufactured by Zenitel.
          1.SIP IP enabled desk master station for use in offices and control rooms.
          2.Features: Active noise reduction, acoustic echo cancellation, hand-free two-way communications.
          3.Display: Large high contrast display with backlight.
          4.DAK Keys: 10 DAK keys for single touch access to stations and group calls.
          a.Navigation keys allow the station to have 20 DAKs.
          5.Navigation Keys: 4 specific navigation keys for access to system menus and directory entries.
          6.Networking: Connects directly to VOIP networks.
          7.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          8.Audio: Wideband audio.
          9.Power: Connects to PoE switch or power injector.
          ** NOTE TO SPECIFIER ** Microphone is optional. Delete if not required.
          10.Microphone: 10007007GM. Gooseneck microphone.
 
          C.Basis of Design: 1490003010 ITSV-3 IP Touchscreen Desk Master Station; as manufactured by Zenitel.
          1.Description: SIP desk master station equipped with 7" (1024x600) capacitive 5-point touch screen TFT LCD video display.
          2.Operating System: Android based with intuitive user interface.
          3.Supported Protocols: H.264 HD or MJPEG video and G.722 audio codec.
          4.Functions: Video conference with other ITSV-3s, call forwarding, call queuing, and multicast.
          5.Connections: Wire LAN connection, WIFI connectivity, and Bluetooth capability for wireless headset.
          6.DAK Keys: Stored on touchscreen for quick dialing.
          7.Power: Connects to PoE switch, power injector, or local power.
 
          D.Basis of Design: 1490002010 ITSV-2 IP Touchscreen Desk Master Station; as manufactured by Zenitel.
          1.SIP desk master station equipped with full keypad and touchscreen video display.
          2.Operating System: Android based with intuitive user interface.
          3.Supported Protocols: H.264 HD or MJPEG video and G.722 audio codec.
          4.Functions: Video conference with other ITSV-2's, call forwarding, call queuing, and multicast.
          5.Connections: Wire LAN connection, WIFI connectivity, and Bluetooth capability for wireless headset.
          6.DAK Keys: Stored on touchscreen for quick dialing.
          7.Power: Connects to PoE switch, power injector, or local power.
 
          E.Basis of Design: 1008415000. IP CROR IP Clean Room /O.R. Master SIP Enabled; as manufactured by Zenitel.
          1.SIP master station for use in operating rooms, clean rooms, and pharmaceutical areas that require chemical resistant and anti-bacterial front surface for easy cleaning.
          2.Features: Active noise reduction, acoustic echo cancellation, hand-free two-way communications.
          3.Display: Large high contrast display with backlight.
          4.Keypad: Backlit keys for low light visibility.
          5.Networking: Connects directly to VOIP networks.
          6.Web browser based configuration.
          7.Audio: Wideband audio.
          8.Power: Connects to PoE switch, power injector, or local power.
          9.May be associated with, pressure mat, foot pedal or motion sensor by others for hands free communication.
          10.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          11.Mounting: 1008098700. Flush mounted.
          12.Mounting: Surface mounted
          13.May be associated with a pressure mat, foot pedal or motion sensor by others for hands free communication.
 
          F.Basis of Design: 1008431000. CRM-V-2 IP Flush Master; as manufactured by Zenitel.
          1.SIP flush master station with display is a general purpose intercom station intended for use where a desktop station is impractical.
          2.Display: Large high contrast display with backlight.
          3.DAK Keys: 4 DAK keys for single touch access to stations and group calls.
          4.Networking: Connects directly to VOIP networks.
          5.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          6.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          7.Audio: Wideband audio.
          8.Power: Connects to PoE switch, power injector, or local power.
          9.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Handset is optional. Delete if not required.
          10.Handset: Unit 1008097100.
          ** NOTE TO SPECIFIER ** Microphone is optional. Delete if not required.
          11.Microphone: 1008097500. Gooseneck microphone.
          12.Mounting: 1008098700. Flush mounted.
 
          G.Basis of Design: 1008122010. Turbine IP Industrial Master Station; as manufactured by Zenitel.
          1.A rugged device, designed for harsh environments.
          2.Meets industrial and offshore requirements.
          3.Rating: IP66.
          4.Keypad: Full keypad with one programmable DAK button plus M and C keys.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Amplifier: Class D 10W.
          7.Contacts: 2 relays, each with a SPDT contact.
          8.Input and Output: 6 I/O's.
          9.Power: PoE connection or local power.
          ** NOTE TO SPECIFIER ** Handset is optional. Delete options not required.
          10.Handset: Unit 1008140230.
          11.Handset: AK5850HS.
 
          H.Basis of Design: 1008123010. TFIX-1-IP Turbine IP EX-Rated Industrial Master Station; as manufactured by Zenitel.
          1.Designed for EX rated environments.
          2.Ratings: ATEX Zone 1, IEC, and IP66.
          3.Keypad: Full keypad with one programmable DAK button plus M and C keys.
          4.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          5.Interface: 2-wire interface, ethernet compatible.
          6.Speaker Output: 1.2W.
          ** NOTE TO SPECIFIER ** Handset is optional. Delete options not required.
          7.Handset: Unit 1008150030.
          8.Handset: AK5850HS.
 
          2.4SUBSTATIONS
          ** NOTE TO SPECIFIER ** Delete models not required.
 
          A.Basis of Design: Turbine IP Vandal Resistant Substation; as manufactured by Zenitel.
          1.Rating: IP66.
          2.Features: Active noise cancellation, automatic gain control, status LED, and sound pressure levels up to 105 dB.
          3.Amplifier: Class D 10 watt output.
          4.Speaker: 10 watt.
          5.Contacts: 1 relay, with a SPDT contact
          6.Input and Output: 6 I/O's.
          7.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          8.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          ** NOTE TO SPECIFIER ** Delete face plate options not required.
          9.Face Plate: Model 1008211010. Yellow thermoplastic, with call button and M-and-C key.
          10.Face Plate: Model 1008211020. Stainless steel, 0.12 inch (3 mm) thick, with red call button. IP 66 IK 10 rated
          11.Face Plate: Model 1008211030. Black thermoplastic, with call button. Supports PoE and has integrated web server.
          12.Face Plate: Model 1008211901. Yellow thermoplastic, with two call buttons, Emergency and Info, with Braille labeling for each.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          13.Mounting: Flush mounted in 2 gang electrical box.
          14.Mounting: Surface mounted.
 
          B.Basis of Design: Turbine IP Vandal Resistant Substation with Display; as manufactured by Zenitel.
          1.Rating: IP66.
          2.Features: Active noise cancellation, automatic gain control, automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10 watt speaker. Status LED and sound pressure levels up to 105 dB.
          3.Amplifier: Class D 10 watt output.
          4.Contacts: 1 relay, with a SPDT contact
          5.Input and Output: 6 I/O's.
          6.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          7.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          8.Face Plate: Black thermoplastic, with call button.
          ** NOTE TO SPECIFIER ** Delete display options not required.
          9.Display: Model 1008111030. Black thermoplastic, with call button
          10.Display: Model 1008211040. PMOLED display to show text related to call button.
          11.Display: Model 1008211050. PMOLED display to show text related to two call buttons.
          12.Display: Model 1008211060. PMOLED display with two navigation buttons to scroll up and down in name list along with call button and cancel button.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          13.Mounting: Flush mounted in 2 gang electrical box.
          14.Mounting: Surface mounted.
 
          C.Basis of Design: Turbine IP Vandal Resistant Video Substation; as manufactured by Zenitel.
          1.Rating: IP65 and IK 8
          2.Features: Video, wideband audio, active noise cancellation, automatic gain control, automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10 watt speaker. Status LED volume control, and sound pressure levels up to 105 dB.
          3.Amplifier: Class D 10 watt output.
          4.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          5.Video: Dual video stream functionality includes ONVIF-S, HTTP MJPG, RTSP H.264, and RTSP MJPG with different resolutions
          6.Audio: Wideband (7 kHz).
          7.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          ** NOTE TO SPECIFIER ** Delete face plate options not required.
          8.Face Plate: Model 1008215020. 3 mm (0.12 inch) thick, stainless steel with call button.
          9.Face Plate: Model 1008215030. 3 mm (0.12 inch) thick, black, thermoplastic with call button.
          10.Face Plate: Model 1008215060. 3 mm (0.12 inch) thick, black, thermoplastic with PMOLED display with two navigation buttons to scroll up and down in name list along with call button and cancel button.
          11.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          12.Mounting: Flush mounted in 2 gang electrical box.
          13.Mounting: Surface mounted.
 
          D.Basis of Design: Turbine TMIS-1SIP 1008216010 Mini IP Substation; as manufactured by Zenitel.
          1.Description: Designed for indoor use.
          2.Features: Active noise cancellation , automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10 watt speaker. Status LED MEMS microphone, and integrated web server.
          3.Amplifier: Class D.
          4.Port: IP ethernet port supports PoE.
          5.Input/Output: 6 I/O's and relay contact can be used for door opening or strobe control.
          6.Base: Die-cast aluminum.
          7.Face Plate: White thermoplastic with red call button.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          8.Mounting: Flush mounted in 2 gang electrical box.
          9.Mounting: Surface mounted.
          10.UL certification 60950-1
 
          E.Basis of Design: 1008116020. Turbine TMIS-2 Mini IP Substation; as manufactured by Zenitel.
          1.Description: Designed for indoor use.
          2.Features: Active noise cancellation , automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 5 watt speaker. Status LED MEMS microphone, and integrated web server.
          3.Amplifier: Class D.
          4.Port: IP ethernet port supports PoE.
          5.Input/Output: 6 I/O's and relay contact can be used for door opening or strobe control.
          6.Base: Die-cast aluminum.
          7.Face Plate: Stainless steel, 0.12 inch (3 mm) thick with silver, tamper proof call button
          8.Speaker 5 watt water proof
          9.External call button option
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          10.Mounting: Flush mounted in 2 gang electrical box.
          11.Mounting: Surface mounted.
 
          F.Basis of Design: 1008122020. Turbine TFIE-2 IP Industrial Substation; as manufactured by Zenitel.
          1.A rugged device, designed for harsh environments.
          2.Meets industrial and offshore requirements.
          3.Rating: IP66.
          4.DAK Keys: Six programmable DAK buttons used to call intercom or feature numbers.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Amplifier: Class D 10W.
          7.Contacts: 2 relays, each with a SPDT contact.
          8.Input and Output: 6 I/O's..
          9.Power: PoE connection or local power.
          ** NOTE TO SPECIFIER ** Handset is optional. Delete options not required.
          10.Handset: Unit 1008140230.
          11.Handset: AK5850HS.
 
          G.Basis of Design: Turbine IP EX-Rated Industrial Substation; as manufactured by Zenitel.
          1.Designed for EX rated environments.
          2.Ratings: ATEX Zone 1, IEC, and IP66.
          ** NOTE TO SPECIFIER ** Delete DAK Key option not required.
          3.DAK Keys: Model 1008123020. Six programmable DAK buttons.
          4.DAK Key: Model 1008123030. One programmable DAK button.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Interface: 2-wire interface, ethernet compatible.
          7.Speaker Output: 1.2W.
          ** NOTE TO SPECIFIER ** Handset is optional. Delete options not required.
          8.Handset: Unit 1008150030.
          9.Handset: AK5850HS.
 
          2.5OTHER COMPONENTS
          ** NOTE TO SPECIFIER ** Delete components not required.
 
          A.Page Adapter:
          1.Basis of Design: TKIS2-SIP 1008231020. IP Page Adapter; as manufactured by Zenitel.
          2.IP based page adapter with same features as IP substations including web server for programming, dry relay contact for possible muting of music on PA amplifier, and line monitoring.
          3.Output: Balanced 600 ohms, 0 Db for connection to PA amplifier and speakers to allow paging of internal or external areas over IP to local or remote sites.
 
          B.Call Panel Unit:
          1.Basis of Design: 1023200033. Exigo Call Panel Unit; as manufactured by Zenitel.
          2.SIP enabled, direct access call panel that features 3 DAK buttons and PTT button.
          3.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          4.DAK Buttons: Equipped with LEDs to provide status.
          5.Power: PoE or local power supply.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          6.Mounting: Desk mounting.
          7.Mounting: Surface mounting.
          ** NOTE TO SPECIFIER ** Select the microphone type for the unit, delete the option not required.
          8.Microphone: MB-30G Gooseneck microphone.
          9.Microphone: EMMAR-1H Handheld microphone with PTT.
          ** NOTE TO SPECIFIER ** Extensions are optional. Delete if not required.
          10.Extensions: EMBDR-8 modules.
          a.Description: Each unit provides 8 additional DAK buttons.
          b.Connection: Flat ribbon cable.
          ** NOTE TO SPECIFIER ** Up to 4 expansion modules may be used. Delete number of expansion modules option not required.
          c.Number of Expansion Modules: 4.
          d.Number of Expansion Modules: ____.
 
          C.Horn Loudspeaker:
          1.Basis of Design: 1023301310. IP Horn Loudspeaker; as manufactured by Zenitel.
          2.SIP enabled horn loudspeaker.
          3.Amplifier: 10 Class D.
          4.Rating: IP 67.
          5.Audio: HD audio..
          6.Power: PoE.
          7.Relay Output: Turns on and off lights, strobes, or control gates.
          8.Inputs and Outputs: 6 I/O's that can be used for call buttons.
 
          D.Ceiling Loudspeaker:
          1.Basis of Design: 1023300010. IP Ceiling Loudspeaker; as manufactured by Zenitel.
          2.SIP enabled ceiling loudspeaker.
          3.Amplifier: 10 Class D.
          4.Rating: IP 67.
          5.Audio: HD audio.
          6.Power: PoE.
          7.Relay Output: Turns on and off lights, strobes, or control gates.
          8.Inputs and Outputs: 6 I/O's that can be used for call buttons.
 
          E.Emergency Signaling Units:
          1.Basis of Design: Emergency Signaling Units; as manufactured by Zenitel.
          2.Lighting: Blue LED light unit constantly glowing blue and flashing strobe during intercom calls.
          ** NOTE TO SPECIFIER ** Ultra bright LEDs are for deluxe series only. Delete if not required.
          a.Ultra-bright LEDs illuminate substation faceplate.
          3.Lens: Blue prismatic Lexan with clear UV protected polycarbonate outer lens.
          ** NOTE TO SPECIFIER ** Housing below is for 2809016020, 2809016030, 2809016029, and 2809016039 units only. Delete if not required.
          4.Housing: 0.14 inch (3.6 mm) thick stainless steel weatherproof housing with silk screened "Emergency" signs.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          a.Wall Type: 2809016020. 1602 Deluxe Wall.
          b.Wall Type: 2809016030. 1603 Econo Wall.
          c.Wall Type: 2809016029. 16029 Deluxe Wall Unit-Slim.
          d.Wall Type: 2809016039. 16039 Economy Wall Unit-Slim.
          e.Wall Type: 2809016022. 1602 Wall w/ Mass Notification. Requires 1000140224 Turbine IP Relay Board with each TURBINE Station.
          f.Tower Type: 2809016000. 1600 Deluxe Tower.
          g.Tower Type: 2809016010. 1601 Econo Tower.
          h.Tower Type: 2809016040. 1604 72 inch Tower.
          i.Tower Type: 2809016080. 1608 Eco Tower; Lightweight Version.
          j.Tower Type: 2809016002. 1600 Tower w/ Mass Notification. Requires 1000140224 Turbine IP Relay Board with each TURBINE Station.
          k.Tower Type: 2809016004. 1600-04 Tower(OPT 4) w/ CCTV Mount Arm.
          l.Tower Type: 2809016006. 1600-04MN w/ CCTV mount arm and Mass Notification.
          ** NOTE TO SPECIFIER ** Delete article if not required.
 
          2.6ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessories not required.
 
          A.Turbine 1008331010 TKIV+ Video & VoIP Intercom Module:
          1.Description: Has multiple capabilities allowing unit to function as IP Video substation, PA interface to existing analog PA amps, IP paging zone, and line level input for radio interface.
          2.Equipped with Class D 10 W amplifier, PA line level audio output, line level audio input, 2 relay outputs, and 6 input/outputs that can be used for call buttons or LEDs.
 
          B.Touchless Sensor 2390020100: Used to activate intercom calls by gesture recognition, e.g. swipe of the hand. Includes backbox for on-wall mounting.
 
          C.Turbine 1008132020. IP Extended Kit:
          1.Description: Has multiple capabilities allowing unit to function as IP substation, PA interface to existing analog PA amps, IP paging zone, and line level input for radio interface.
          2.Equipped with Class D 10 W amplifier, PA line level audio output, line level audio input, 2 relay outputs, and 6 input/outputs that can be used for call buttons or LED's.
 
          D.Flowire Converter FCDC2: 1008080210. Enables Ethernet to run on same two wires as power, providing simpler cabling and longer cable runs.
 
          E.Flowire Converter FCDC1: 1008080110. Enables Ethernet to run on the same two wires as power, providing simpler cabling and longer cable runs.
 
          F.Gooseneck Microphone: 3005020033. Electret microphone equipped with 5-pin DIN connector.
 
          G.IP LCM-A Line Connection Module: 1008095201. Includes all TKIS features available in addition to 8 relay outputs and 8 control inputs. Power is via PoE of local power.
 
          H.Handheld Microphone W/PTT: 1023533011. Handheld microphone with PTT button equipped with 10 foot (3048 mm) coiled cord and 5-pin DIN connector.
 
          I.Industrial Handset for Turbine: 1008140230. Rugged handset offers side mount PTT key for simplex operation in high noise applications. IP66 rated.
 
          J.Industrial EX Handset for Turbine: 1008150030. EX rated handset for use in EX rated locations, offers side mount PTT key for simplex operation in high noise applications. IP66 rated.
 
          K.Headset EX Rated: For Turbine AK585OHS. EX rated headset features adjustable boom microphone and coiled cord for ease of use with a 4-pin Nexus connector.
 
          L.Desk Mounting Unit Exigo: EMBR Series Desk or surface mounting unit.
 
          M.Turbine Adapter Plate: 1072160000. Made of 0.125 inch (3.18 mm) thick stainless steel. Used in conjunction with Turbine stations when installed in Emergency Signaling Units.
 
          N.Turbine Adapter Plate Yellow: 100016090600. Made of 0.125 inch (3.18 mm) thick stainless steel painted safety yellow. Used in conjunction with Turbine stations when installed in Emergency Signaling Units.
 
          O.Standalone Strobe: 9590030616 (12/24 VDC) or 95900306161. (120VAC) and Strobe Bracket 95900306161 Used to connect to relay contact of any IP substation or master station as required for light indication.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
          1.Install equipment firmly secured, plumb, and level.
          2.Splices shall be in easily accessible junction boxes or on terminal boards.
          3.Cable runs shall be tagged and identified at main terminal board and junction boxes.
 
          3.4START-UP AND TESTING
 
          A.Include all software necessary for system configuration.
 
          B.Turn on system and make adjustments as necessary to meet indicated requirements.
 
          C.Program system to function as specified.
 
          D.Provide documentation of directory numbers, feature codes, and special programming.
 
          E.Test system to assure audio server and all components, stations, speakers, and accessories are working properly.
 
          3.5DEMONSTRATION
          ** NOTE TO SPECIFIER ** Edit to meet project requirements.
 
          A.Conduct up to four hours of instruction in use and operation of the system to designated owner representatives.
 
          B.Conduct up to four hours of technical training, programming.
 
          C.Program system to function as specified.
 
          D.Provide documentation of directory numbers, feature codes, and special programming.
 
          E.Test system to assure audio server and all components, stations, speakers, and accessories are working properly.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before substantial completion.
 
         
END OF SECTION