MasterFormat: 2014
Download this Access Controls Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
LiftMaster Access Controls
 
         
SECTION 28 13 00
 
         
ACCESS CONTROLS
 
         
 
         
Copyright 2007 - 2020 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** LiftMaster; Access Control Systems, Telephone Entry Control Systems, Parking Control Systems.
This section is based on the products of LiftMaster, which is located at:
300 Windsor Dr.
Oak Brook, IL 60523
Toll Free Tel: 800-282-6225
Fax: 630-516-8412
Email: request info
Web: http://LiftMaster.com
[ Click Here ] for additional information.
LiftMaster's full commercial and residential garage door operator/gate operator/access control product lines meet the needs of Architects, Designers, Engineers, and Specifiers in any design or conceptual plan, while offering 100 percent compliance with UL 325-2010 safety and construction codes. Our entire product line also contributes to energy-efficiency credits for LEED green building certification from the U.S. Green Building Council. LiftMaster is a registered presenter of the American Institute of Architects and is approved to present any of our AIA CEUs at your firm's location. For learning objectives and to schedule a Lunch & Learn for your firm, please send a request to specs@LiftMaster.com.
Find a complete library of architectural specifications, shop drawings, CSI format 3-part specs, CAD, and BIM product renderings, visit LiftMaster.com.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete, add items below not required for project.
 
          A.Access Control Systems:
          1.Single entry access keypad and proximity reader (LiftMaster Model KPR2000).
          2.Wireless access control keypad (LiftMaster Models KPW5, KPW250).
          3.Commercial universal receiver with antenna (LiftMaster Model STAR1000).
          4.Passport receiver and remote access control (LiftMaster Model PPWR).
          5.Long range RFID and vehicle tag readers (LiftMaster Model LMSC1000).
 
          B.Telephone Entry Control Systems:
          1.Single tenant telephone entry systems (LiftMaster Model EL1SS).
          2.Office building or gated residential community telephone entry systems (LiftMaster Model CAPXLV Connected Access Portal with Video Camera).
          3.Residential and light commercial telephone entry control system (LiftMaster Model EL25).
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          B.Section 26 05 00 - Common Work Results for Electrical.
 
          C.Section 33 82 00 - Communications Distribution.
 
          D.Division 16 - Requirements for electrical connections.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.International Standards Organization (ISO):
          1.ISO 18000-6 - Information Technology: Radio frequency identification for item management, Part 6: Parameters for air interface communications at 860 MHz to 960 MHz.
 
          B.Underwriters Laboratories (UL):
          1.UL 294 - Standard for Access Control System Units.
          2.UL 325 - Standard for Safety for Door, Drapery, Gate, Louver, and Window Operators and Systems.
          3.UL 991 - Standard for Tests for Safety-Related Controls Employing Solid-State Devices.
 
          C.NFPA 70 - National Electrical Code.
 
          D.FCC Regulations.
 
          E.Canadian Department of Communications.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
          ** NOTE TO SPECIFIER ** Applicable to Access Control Systems and Telephone Entry Systems. Delete if not required.
 
          B.Submittals:
          1.Manufacturer's Data: Submit copies of the following:
          a.Product data sheets and system description.
          b.Installation instructions.
          c.Authorized dealer certificate and certified training certificates of installers who will be working on this project.
          ** NOTE TO SPECIFIER ** Applicable to Access Control Systems. Delete if not required.
          d.Block diagrams.
          e.Equipment list.
          2.Shop Drawings: Submit the following:
          a.Access system layout and locations, including size requirements.
          b.Detailed wiring diagrams of access equipment.
          c.Load calculations of all equipment for proper sizing of electrical provided by the customer and standby emergency generator circuits.
          ** NOTE TO SPECIFIER ** Delete the following paragraph if not required by building owner.
          3.As-Built Drawings: Update shop drawings to create final as-built drawings. Submit 3 copies and digitally in AutoCAD 14 or later format on a CD (3 copies).
          4.Operation Data: Include 3 copies of the software administrator and operator manuals.
          5.Maintenance Data: Include maintenance and repair procedures.
          ** NOTE TO SPECIFIER ** Applicable to Parking Control Systems. Delete if not required.
 
          C.Submittals:
          1.Product Data: Equipment list, system description, electrical wiring diagrams for installation, and manufacturer's data sheets on each product to be used, including:
          a.Preparation instructions and recommendations.
          b.Storage and handling requirements and recommendations.
          c.Installation methods.
          2.Shop Drawings: Submit shop drawings showing layout, profiles, and product components, including anchorage, edge conditions, and accessories.
          a.Operation, installation, and maintenance manuals including wiring diagrams.
          b.Risers, layouts, and special wiring diagrams showing any changes to standard drawings.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging with labels intact until ready for installation.
 
          B.Schedule delivery of parking control equipment so that spaces are sufficiently complete that operators can be installed upon delivery.
          ** NOTE TO SPECIFIER ** Applicable to Access Control Systems. Delete if not required.
 
          C.Owner will provide, on-site, a secure, dry, locked storage area for all equipment delivered under this scope of work.
 
          1.6QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Applicable to Access Control Systems and Telephone Entry Systems. Delete if not required.
 
          A.Quality Assurance:
          1.Manufacturer: The access control system shall be from a single-source manufacturer that specializes in telephone entry control systems with a minimum of 5 years of experience.
          2.Installer: Company specializing in access control systems with a minimum of 3 years of experience on systems of similar size and scope. Technicians working on project must have been certified on the hardware and software used for this project.
          ** NOTE TO SPECIFIER ** Applicable to Parking Control Systems. Delete if not required.
 
          B.Assurance:
          1.Perform installation by factory authorized contractor specifically trained in gate operation systems of the type found within this section.
          2.Provide documentation of maintenance and repair service availability for emergency conditions.
          3.Provide quarterly maintenance for 1 year following substantial completion of the project.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Manufacturer's Standard Warranty:
          ** NOTE TO SPECIFIER ** Delete paragraphs for warranties not required.
          1.Access Control System Warranty: 1 year limited warranty.
          2.Telephone Entry System Warranty: 1 year limited warranty.
          3.Telephone Entry/Access and Perimeter Control System: 2 years limited warranty.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: LiftMaster, which is located at: 300 Windsor Dr.; Oak Brook, IL 60523; Toll Free Tel: 800-282-6225; Fax: 630-516-8412; Email: request info; Web: http://LiftMaster.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product Options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2ACCESS CONTROL SYSTEMS
          ** NOTE TO SPECIFIER ** Install the LiftMaster Model KPR2000 on a LiftMaster pedestal and pair it with a LiftMaster gate or commercial door operator for a superior total entry control solution. Delete if not required.
 
          A.Single Entry Access Keypad and Proximity Reader: LiftMaster KPR2000 Single Entry Access Control Keypad and Proximity Reader.
          1.Performance:
          a.Operating Voltage: 12V to 24V DC.
          b.Current Draw: 25 mA idle; 60 mA peak.
          c.Proximity Card Reader: HID 26-bit and 30-bit Wiegand format.
          d.Industry standard 125 kHz.
          e.Read Range - Proximity: 1 to 2-1/2 inches (25 mm to 64 mm).
          f.Weatherization: Meets or exceeds IP68.
          g.Operating Temperature: -4 degrees F (-20 degrees C) to 140 degrees F (60 degrees C).
          h.Operating Humidity: 10% to 90% non-condensing.
          2.Construction: Zinc-alloy enclosure.
          3.Dimensions: Surface mount, 5 inches H x 3-1/5 inches W x 1-1/10 inches D (127 mm H x 81 mm W x 28 mm D).
          4.Standard Features:
          a.Stand-alone controller and pass-through mode.
          b.Selectable ASCII keypad mode, or 26-bit card keypad mode.
          c.Controls access for up to 2,000 users (card only, card or PIN, card and PIN).
          d.Integrated alarm buzzer.
          e.Additional alarm output (20A).
          f.Rugged vandal-resistant backlit metal enclosure.
          g.One programmable relay output (2A, form A).
          h.Timed or latch mode to hold door/gate open (1 to 99 second timer).
          i.Supports second keypad configuration for in and out same door or gate.
          j.Block enrollment capability.
          k.Program cards included for rapid programming.
          l.Anti-tamper alarm (1 to 3 minute timer).
          5.Accessories:
          ** NOTE TO SPECIFIER ** Delete accessories not required.
          a.Low-Profile Access Pedestal (LiftMaster Model PED42).
          b.High-Profile Access Pedestal (LiftMaster Model PED64).
          c.Power Supply; 12 V DC, 2A (LiftMaster Model PS12D2A).
          d.HID 26-Bit Proximity Card (LiftMaster Model LMPC2-ST).
          e.HID 26-Bit Key Fob (LiftMaster Model LMPK3-ST).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Wireless Keypad Controls: LiftMaster KPW5 Wireless Access Control Keypad.
          1.Standard Features:
          a.Up to 5 access codes and 10 unique temporary PINs that can be set for 1 to 9 uses.
          b.Designed to work exclusively with Security+ 2.0.
          c.Combines the simplicity of wireless installation with the robust feature sets of higher-priced keypad controllers.
          d.High-impact polycarbonate front cover for rugged outdoor environment.
          e.Electronics are fully sealed and meet NEMA 4X water protection requirements.
          f.Allows for removal of a single PIN while maintaining full access for other users.
          g.Up to 500-foot (152 m) range (open field).
          h.Blue Backlit metal keypad for ease of use under low-light conditions.
          2.Dimensions: Surface mount, 6 inches H x 4-3/10 inches W x 1-3/4 inches D (153 mm H x 109 mm W x 45 mm D).
          3.Power: 9V Lithium battery.
          4.Enclosure: Surface-mount, vandal-resistant plastic and weather-resistant enclosure.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Wireless Commercial Keypad: LiftMaster KPW250 Wireless Access Control Keypad.
          1.Standard Features:
          a.Up to 250 access codes and 10 unique temporary PINs, that can be set for 1 to 9 uses.
          b.Compatible with Security+ 2.0 and Security+, as well as Linear Multi-Code 300 MHz.
          c.Combines the simplicity of wireless installation with the robust feature sets of higher-priced keypad controllers.
          d.Zinc-alloy metal front cover for tough environments.
          e.Electronics are fully sealed and meet NEMA 4X water protection requirements.
          f.Allows for removal of a single PIN while maintaining full access for other users.
          g.Up to 500-foot (152 m) range (open field).
          h.Blue backlit metal keypad for ease of use under low-light conditions.
          i.Keypad lighted when motion is detected.
          2.Dimensions: Surface mount, 6 inches H x 4-3/10 inches W x 1-3/4 inches D (153 mm H x 109 mm W x 45 mm D).
          3.Power: 9V Lithium batteries.
          4.Enclosure: Surface-mount, vandal-resistant plastic and weather-resistant enclosure.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Wireless Receiver for Gate and Commercial Door Operators: LiftMaster STAR1000 Commercial Access Control Receiver.
          ** NOTE TO SPECIFIER ** Delete remote control not required.
          1.Standard Features:
          a.Security+ 2.0 Technology Tri-Band (310, 315, and 390 MHz) frequencies to virtually eliminate RF interference that can affect performance.
          b.Compatible with HomeLink wireless control system.
          c.1,000 remote capacity to support large quantity remote control requirements.
          d.Single and block addition.
          e.Supports suspending and unsuspending of remote controls to withhold and reinstate access.
          f.Designed for outdoor environments.
          g.Duplicate memory module included that may be removed for programming additional receivers or for safe storage.
          h.9 inch (229 mm) antenna included.
          i.Enclosure: Surface-mount, vandal-resistant plastic and weather-resistant enclosure.
          1)Dimensions (HxWxD): 6 x 4-1/8 x 1-7/8 inches (152 x 105 x 48 mm).
          j.Power: 9 to 30 V AC and 9 to 34 V DC.
          k.Relay Output Type: One form A relay contact. Common and normally open contacts.
          l.Operating Temperature: Minus 40 degrees F (Minus 40 degrees C) to 149 degrees F (65 degrees C).
          m.Operating Humidity: 10 to 90 percent non-condensing.
          n.Storage Temperature: Minus 40 degrees F (Minus 40 degrees C) to 185 degrees F (85 degrees C).
          ** NOTE TO SPECIFIER ** Delete remote control not required.
          2.Passport Remote Controls: Model and description Security+ 2.0.
          a.LiftMaster Passport 1 Button Credentialed Transmitters.
          1)Passport Lite 1 button visor Transmitter PPLV1.
          2)Passport Lite 1 button keychain Transmitter PPKL1.
          3)Passport Lite 1 button keychain with RFID coil PPKL1PH.
          b.LiftMaster Passport Max 3 button Credentialed Transmitters.
          1)Passport MAX 3 button visor Transmitter PPV3M.
          2)Passport MAX 3 button keychain Transmitter PPK3M. Passport MAX 3 button keychain with RFID coil PPK3PHM.
          ** NOTE TO SPECIFIER ** Delete remote control not required.
          3.Security+ 2.0 Remote Controls: Model and description.
          a.LiftMaster 811LM 1-Button Encrypted DIP Remote Control.
          b.LiftMaster 813LM 3-Button Encrypted DIP Remote Control.
          ** NOTE TO SPECIFIER ** The Passport Receiver and Remote Control solution is fully compatible with LiftMaster Telephone Entry and Access Control Solutions. Delete if not required.
 
          E.Commercial Receiver and Remote Access Control: LiftMaster PPWR Passport Credential Radio Control Receiver.
          1.Receiver: LiftMaster PPWR Passport Receiver with Security+ 2.0.
          2.Standard Receiver Features:
          a.Security+ 2.0 Technology Tri-Band (310, 315, and 390 MHz) frequencies to virtually eliminate RF interference that can affect performance.
          b.Compatible with HomeLink wireless control system.
          c.Supports standard 26-bit, 31-bit, 34-bit even and odd, 50-bit and Sentex 30-bit proximity card formats.
          d.Designed for outdoor environments.
          e.Duplicate memory module included that may be removed for programming additional receivers or for safe storage.
          f.Remote Capacity: 12,000.
          g.9 inch (229 mm) antenna.
          h.Standard Wiegand output interface.
          i.Power: 12V to 24V DC.
          j.Enclosure: Surface-mount, vandal-resistant plastic and weather-resistant enclosure.
          1)Dimensions (HxWxD): 6 x 4-1/8 x 1-7/8 inches (152 x 105 x 48 mm).
          k.Operating Temperature: Minus 40 degrees F (minus 40 degrees C) to 149 degrees F (65 degrees C).
          l.Storage Temperature: Minus 40 degrees F (minus 40 degrees C) to 185 degrees F (85 degrees C).
          ** NOTE TO SPECIFIER ** Passport Remote Controls are compatible with LiftMaster: Commercial Receivers Models 850LM, 860LM, PPWR and STAR1000. LiftMaster: Security+ 2.0 Gate Operators. LiftMaster: Security+ 2.0 Residential Garage Door Operators (not available with Passport Lite Remotes). Delete remote control not required.
          3.Passport Remote Controls: Model and description Security+ 2.0.
          a.LiftMaster Passport 1 Button Credentialed Transmitters.
          1)Passport Lite 1 button visor Transmitter PPLV1.
          2)Passport Lite 1 button keychain Transmitter PPKL1.
          3)Passport Lite 1 button keychain with RFID coil PPKL1PH.
          b.LiftMaster Passport Max 3 button Credentialed Transmitters.
          1)Passport MAX 3 button visor Transmitter PPV3M.
          2)Passport MAX 3 button keychain Transmitter PPK3M.
          c.Passport MAX 3 button keychain with RFID coil PPK3PHM.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Long Range Radio Frequency Identification (RFID) and Vehicle Tag Readers: Liftmaster LMSC1000 total perimeter access solution. Designed for quick installation and easy gate access. Functions only with LiftMaster proprietary tags.
          ** NOTE TO SPECIFIER ** Delete tags option not required.
          1.Tags: LMUNTG LiftMaster dual-purpose RFID tag for vehicle windshield or headlamp. Passive identification, no battery required. For vehicle plastic or glass surfaces.
          a.Dimensions (WxH): 1 x 3.15 inches (25 x 80 mm).
          2.Tags: LMHNTG LiftMaster rearview mirror RFID hang tag reader. For visitor passes, loaner vehicles, student and faculty parking and employee access control. Passive identification, no battery required.
          a.Dimensions (WxH): 3.25 x 4.75 inches (83 x 121 mm).
          3.Standard Features:
          a.Listed: UL and ULc.
          b.UL Tested: UL 294. Proven dependability.
          c.FCC and Industry Canada compliant.
          d.Reads RFID tags from 20 to 30 ft (6096 to 9144 mm) away, depending on tag placement and passes information to the LiftMaster access control system.
          e.Distance Adjustment: Radio frequency dial on Wiegand Module. No need for computer interface.
          f.Seamless Operation between LiftMaster proprietary RFID tags with LiftMaster RFID readers.
          g.Dual-Purpose RFID Tags: Can be mounting to headlamp or windshield; plastic or glass surfaces. No battery required.
          1)Durability: Withstands most climates, temperature ranges and conditions, including car washes.
          2)Works seamlessly with CAPXLV, CAP2D and myQ Community Control to control LiftMaster gate operators.
          a)CAPXLV: Reader must be within Wiegand distance. Approximately 325 ft (99 m).
          3)Unique Identification: Applied to each individual tag for community and visitor traceability.
          4)Non-Transferable: Designed to break on removal to prevent RFID tags from being stolen or misused.
          5)Tag Mounting: Horizontally (preferred) or vertically.
          h.Wiegand Interface Module.
          i.Mounting: For Square or round posts.
          4.Performance and Design Requirements for Reader:
          a.Reader Dimensions (WxLxD): 10.25 x 10.25 x 1.25 inch (260 x 260 x 32 mm).
          b.Weight: 6.7 lbs (3.04 kg).
          c.Power Supply: 12 VDC, 3A. Plugs into a 120 VAC, 60 Hz supply. The power supply and Wiegand Module require a waterproof enclosure.
          1)Input: One power input and one loop detector input.
          2)Output: One Wiegand output.
          d.Connectivity: 26 bit Wiegand (D0, D1, GND).
          e.Antenna: Circular polarized.
          f.Frequency range: 902 to 928 MHz.
          g.Supported Protocol:
          1)ISO 18000-6.
          2)ISO 18000-6C/EPC C1 G2.
          h.Storage Temperature Range: Minus 4 to 176 degrees F (minus 20 to 80 degrees C).
          i.Operating Temperature Range: Minus 4 to 122 degrees F (minus 20 to 50 degrees C).
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3TELEPHONE ENTRY CONTROL SYSTEMS
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Single Tenant Entry Telephone Access Control Systems:
          1.Acceptable Product: LiftMaster EL1SS Single Line Telephone Intercom Access Control System; access control for 2 entry points.
          2.Enclosure:
          a.Vandal-resistant stainless steel housing and brushed stainless steel faceplate. 6-1/4 inches H x 10 inches W x 5-1/4 inches D (160 mm H x 254 mm W x 133 mm D).
          3.Performance:
          a.Power: UL listed AC/DC adapter,115V AC Input, 16V DC, 2.5A, 40W output transformer included.
          b.Operating Temperature: -4 Degrees F (-20 degrees C) to 149 degrees F (65 degrees C).
          c.Diagnostic and status LEDs.
          d.On-board surge suppression.
          e.Bypass board included (ability to disconnect EL1SS and maintain house phone if required).
          f.Telephone Ringer Equivalence Number (REN): 0.5B.
          4.Standard Features:
          a.Full Duplex Communications: Clear audio with echo suppression technology. Prevents cross-talk between speaker and microphone, by allowing the higher energy signal through.
          b.Memory Chip Capacity: (200) 4-digit codes. Each resident assigned 4-digit entry code. One temporary entry code that expires upon use, or 24 hours.
          c.Backlit keypad and call button.
          d.Call Forwarding Dialing: Entry system supports up to 14-digit dialing.
          e.Caller ID message from call button, or when tampered with.
          f.Party Mode activates relay until cancelled.
          g.Vacation Mode locks out all but the master PIN number.
          h.Two independent 10A, form C relays, with NC/NO outputs. One relay to control door, gate or auxiliary device; remaining relay used to control auxiliary devices or to shunt alarm contacts, or to signal alarm condition on main relay. Activation time between 0.5 and 8,000 seconds.
          i.Intercom Mode: Allows the unit to operate a telephone, without the need for having a telephone line connected from a central office.
          j.Auto-call input allows a simple external contact closure to act as a call button.
          k.Auto Sensor Input: May be set to automatically dial the residence when a vehicle approaches the property.
          l.Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power is restored.
          m.Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Commercial and Gated Community Cloud Based Access Control/Telephone Entry System:
          1.Acceptable Product: LiftMaster CAPXLV - Connected Access Portal, High Capacity with Video Camera.
          2.Local User Capacity: 50,000.
          3.Standard Features:
          a.Programming: myQBusiness.com allows control and programming through an IP internet connection.
          b.User interface: 10 inch (254 mm) 720p high-definition color touch display with customizable background. Search for resident name by scrolling or using on screen QWERTY keypad.
          c.Controllable System Relays: 4 independent relays and 4 auxiliary relays can be set to activate doors/gates; can function as door strike, control, shunt, alarm or CCTV relays. Activation time between 1 and 60 seconds.
          d.USB Integrated Video Camera:
          1)Video resolution: 1080p.
          2)Field of View: 135 degrees.
          3)Video Storage: Locally, and in the cloud.
          e.Call Forwarding: System will dial a pre-programmed telephone number when the tenant is not at the location. Access can be granted or denied from remote location. Call forwarding can be programmed manually as needed or time-activated to occur at scheduled intervals.
          f.Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call.
          g.Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open at pre-defined times.
          h.Holiday Programming: Unique holiday schedules can be defined to override the pre-defined lock/unlock schedules.
          i.Quick Call Input: Loop detector input initiates a call to a predefined phone number.
          j.Do Not Disturb: Assignable on tenant-by-tenant basis when programmed manually through touch-tone telephone or by a pre-programmed schedule.
          k.Wiegand Output: Pass approved credential data and guest granted data to secondary access control system.
          l.Postal lock provision.
          4.Unit Operating Temperature Range: 20 degrees F (-6 degrees C) to 130 degrees F (54 degrees C). Ambient capability -20 degrees F (-29 degrees C) to 130 degrees F (54 degrees C).
          5.Supply Voltage:
          a.24V DC, 4A (transformer input 120V AC, 60 Hz, 5.0A).
          6.Operating Current:
          a.4.0 A MAX (without accessories).
          b.Surge Suppression-EFT: 2 Kv power line; ESD: 15 Kb Hbm/8 Kv direct/200VMm (compliance with UL).
          7.Enclosure Dimensions: 18 inches H x 14 inches W by 4.5 inches D (457 mm H x 356 mm W x 114 mm D).
          8.Enclosure Material:
          a.Front Panel: 16 gauge 316 ASTM A480 steel alloy.
          b.Enclosure: -16-gauge 304 steel alloy.
          9.Enclosure Finish:
          ** NOTE TO SPECIFIER ** Delete enclosure finish not required.
          a.Front Panel: Brushed stainless steel (standard).
          b.Enclosure: Light gray powder coat (standard).
          ** NOTE TO SPECIFIER ** Optional. Delete if not required.
          10.System Components:
          a.LiftMaster CAP2D - Connected Access Portal - 2 Door.
          b.LiftMaster Back Box and Trim Kit - CAPXLTK.
          ** NOTE TO SPECIFIER ** Option LiftMaster Model CAPXLTK . Delete enclosure finish not required.
          1)Trim Ring: Brushed stainless steel (standard).
          c.LiftMaster- LMMC-MINI- HID MultiClass SE RP10 Mini Mullion reader.
          d.LiftMaster external Wiegand keypad - KPR2000.
          e.LiftMaster radio antenna extension kit - 86LM.
          f.LiftMaster Wi-Fi antenna extension kit - WFAEXT.
          g.LiftMaster Quick Call input loop kit - LPEXP.
          h.LiftMaster Passport 1 Button Credentialed Transmitters.
          1)Passport Lite 1 button visor Transmitter PPLV1.
          2)Passport Lite 1 button keychain Transmitter PPKL1.
          3)Passport Lite 1 button keychain with RFID coil PPKL1PH.
          i.LiftMaster Passport Max 3 button Credentialed Transmitters.
          1)Passport MAX 3 button visor Transmitter PPV3M.
          2)Passport MAX 3 button keychain Transmitter PPK3M.
          3)Passport MAX 3 button keychain with RFID coil PPK3PHM.
          11.Requirements:
          a.Active SIP service (Session Initiation Protocol).
          b.Active LiftMaster myQ Community Control subscription; offered through LiftMaster.
          ** NOTE TO SPECIFIER ** Delete internet type not required.
          c.Connection:
          1)High-speed CAT 5/6 Internet connection (10/1000 mbps). Up to 328 feet (100 m) without additional networking hardware.
          2)Wi-Fi IEEE 802.11 b/g/n (200 ft maximum range) and Wi-Fi 802.11ac at 2.4 GHz.
          ** NOTE TO SPECIFIER ** Delete mount not required.
          12.Mount: LiftMaster PED42 Pedestal; 42 inches (1067 mm) pad mount, 2 inches H x 2 inches W (51 mm H x 51 mm W) square black powder-coated pedestal.
          13.Mount: LiftMaster PED64 Pedestal; 64 inches (1626 mm) in-ground mount, 2 inches H x 2 inches W (51 mm H x 51 mm W) square black powder-coated pedestal.
          14.App for User: Community by myQ. To view guests and grant/deny access at the entrance.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Residential and Light Commercial Telephone Entry Control System:
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          1.Acceptable Product: LiftMaster EL25 Residential and Commercial Telephone Entry System with expanded capacity and enhanced versatility.
          2.Wiegand Input Module: Allows addition of card readers, remote keypads and Passport Receiver.
          3.Memory Chip Capacity: 2,000 users; programmable as directory codes, access codes and cards.
          4.Standard Features:
          a.Remote Access Diagnostics: Unit will record the following alarms: Forced door/gate, door/gate ajar, unit over/under voltage.
          b.Voice Prompts: Push-button provides ADA-compliant voice prompts for end users.
          c.Line Noise Tolerance: Enhanced telephone connection to unit via modem.
          d.Legacy Database Conversion: Versa XS 4.0 software allows transfer of information from existing Sentex system to new Sentex system.
          e.Programming: Versa XS 4.0 software allows control programming through modem, unit keypad or direct laptop connection.
          f.Controllable System Relays: 4 independent relays can be set to activate doors/gates; can function as strike, control, shunt, alarm or CCTV relays. Activation time between 1 and 300 seconds.
          g.Call Forwarding: System will dial a pre-programmed telephone number when the tenant is not at the monitored location. Access can be granted or denied from remote location. Call forwarding can be programmed manually as needed or time-activated to occur at scheduled intervals.
          h.Call Waiting: Resident can answer an access call from a visitor while in the middle of another outside call. Resident can answer an outside call if on an access call.
          i.Illuminated keypad.
          j.Non-Volatile Memory: In event of power failure, database information is retained in memory allowing immediate start-up and operation when power
          k.is restored.
          l.Separate Call Button: Initiates phone call to resident.
          m.Distinctive Ringing: Unique double ring on resident's telephone to distinguish between a standard call and an access request call.
          n.Entry Codes: Codes can be time-restricted or established as one-time-use only.
          o.Holiday Programming: Maximum of 16 holidays can be defined to override the pre-defined lock/unlock schedules.
          p.Time Zones: Software manages up to 62 separate time zones with 3 segments each for access/no access schedules.
          ** NOTE TO SPECIFIER ** Requires use of Optional exit reader. Delete if not required.
          q.Anti-Passback: Waits for pre-programmed period of time before code or card can be reused.
          r.Transaction Monitoring: Maximum of 4,000 transactions (date, time, unit ID and transaction) stored in unit are retrievable for record of on-site activities.
          s.Battery backed clock/calendar including daylight savings and leap years.
          t.Automatic Gate/Door Unlock Schedule: Main or auxiliary access points can be programmed to open at pre-defined times.
          u.Security Lockout: Locks out all users for a programmable period of time if several invalid code attempts are made.
          v.Alarm Calling: System dials pre-defined telephone number to notify security personnel of the alarm condition if door/gate is forced open or held open too long.
          w.Remote Updates: Software updates accomplished through remote computer and modem connection.
          x.Do Not Disturb: Assignable on tenant-by-tenant basis when programmed manually through touch-tone telephone or by a pre-programmed schedule.
          y.Lightning Protection: Installer shall provide external surge suppressors in addition to surge protection inherent in the entry system.
          z.Auto Sensor Input: Programmable to automatically dial the residence when a vehicle approaches the property.
          ** NOTE TO SPECIFIER ** Delete optional features not required.
          5.Exit Reader: Provides reader for true anti-passback operation.
          6.Camera: Integrates camera into system to provide live video directly to television or monitor screen.
          ** NOTE TO SPECIFIER ** Retain one of the following two paragraphs.
          a.Color low-lux camera compatible with DVRs.
          7.Passport Control: Push-button remote control will operate LiftMaster Garage Door Operators, Gate Operators and Commercial Door Operators. Requires Passport receiver.
          8.Dimensions for LiftMaster EL25 Surface Mount: 6 inches H x 10-1/4 inches W x 4 inches D (152 mm H x 260 mm W x 102 mm D).
          9.Power: 12V AC at 0.75A max.
          10.Enclosure: Vandal-resistant.
          ** NOTE TO SPECIFIER ** Retain one of the following three paragraphs.
          a.Color: Nickel.
          b.Color: Silver.
          c.Color: Gray.
          11.System Components:
          a.LiftMaster WOMODKT Wiegand Module that supports 2 Wiegand-compatible remote proximity card readers and keypads.
          b.LiftMaster EL25DVRCAMKT DVR-Compatible Low-Lux Color Camera; 480 lines of resolution.
          ** NOTE TO SPECIFIER ** Delete mount option not required.
          12.Mount: LiftMaster PED42 Pedestal; 42 inches (1067 mm) pad mount, 2 inches H x 2 inches W (51 mm H x 51 mm W) square black powder-coated pedestal.
          13.Mount: LiftMaster PED64 Pedestal; 64 inches (1626 mm) in-ground mount, 2 inches H x 2 inches W (51 mm H x 51 mm W) square black powder-coated pedestal.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
 
          A.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          B.Do not proceed with installation until substrates have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          C.Clean surfaces thoroughly prior to installation.
 
          D.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions including but not limited to the following:
          1.Mount directly to concrete pad, firmly secured, plumb and level.
          2.Mount to mounting pedestal; provide base plate.
          3.Wire in accordance with National Electric Code.
          4.Enclose all splices in easily accessible junction boxes or on terminal boards.
          5.Tag and identify all cable runs in all junction boxes.
 
          B.Test system and adjust to assure components and accessories are properly connected and in working order.
          ** NOTE TO SPECIFIER ** Applicable to Access Control systems. Delete if not required.
 
          C.Wiring shall be in accordance with national electric codes and manufacturer's instructions. Make conduit and wiring connections to existing gate and door hardware devices as required.
          ** NOTE TO SPECIFIER ** Applicable Telephone Entry systems Delete if not required.
 
          D.Install wiring for detection and signal circuit conductors in conduit. Use 22 AWG minimum size conductors.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch up, repair or replace damaged products before Substantial Completion.
 
          3.4MAINTENANCE
 
          A.Maintain at 3-month intervals during specified maintenance period, checking external reversing devices once per month.
 
         
END OF SECTION