MasterFormat: 2014
Download this IC-Edge Voice Communication System - Internet Protocol (IP) Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Zenitel USA IC-Edge Voice Communication System - Internet Protocol (IP)
 
         
SECTION 28 15 23
 
         
IC-EDGE VOICE COMMUNICATION SYSTEM - INTERNET PROTOCOL (IP)
 
         
 
         
Copyright 2019 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Zenitel USA; voice communication system.
This section is based on the products of Zenitel USA, which is located at:
6119 Connecticut Ave.
Kansas City, MO 64120
Tel: 816-231-7200
Email: request info
Web: https://www.zenitel.com
[ Click Here ] for additional information.
As a leading provider in Intelligent Communications, Zenitel is the proven and preferred audio and data communication choice for environments that require the protection of human life, property, assets and/or the management of critical activities.
Our primary system offering is within Public Address, Intercom and Radio. Our key markets include: Building Security, Public Safety, Transportation, Industrial Manufacturing, Energy and Maritime.
Zenitel systems provide high availability, scalability, reliability, maintainability, and cyber-defensibility. By reducing hardware to a minimum, and keeping the benefits of centralized server management, organizations have more flexibility in scale and performance.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Security Voice Communication System - Internet Protocol (IP) with the following components:
          1.Master stations.
          2.Substations.
          3.Other components.
          4.Accessories.
          5.Software.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 26 05 19 - Low-Voltage Electrical Power Conductors and Cables (26 05 19) - Low-Voltage Electrical Power Conductors and Cables.
 
          B.Section 27 20 00 - Data Communications (25 15 16) - Integrated Automation Software for Control and Monitoring Networks.
 
          C.Section - (33 82 00) - Communications Distribution.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.International Organization for Standardization (ISO):
          1.ISO 9001 - Quality Management Systems.
 
          B.Underwriters Laboratories (UL).
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
 
          C.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          D.Closeout Submittals:
          ** NOTE TO SPECIFIER ** Edit to suit project requirements.
          1.Provide two copies of factory prepared operating and installation manuals.
          2.Provide two copies of riser, layout, and wiring diagrams showing any changes to standard drawings.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
          1.ISO-9001 compliant.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
          1.Approved by Manufacturer.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. Delete if not required.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.10WARRANTY
 
          A.Manufacturer's Warranty: 36 Months from date of shipment.
 
          1.11EXTRA MATERIALS
          ** NOTE TO SPECIFIER ** Edit to suit project requirements.
 
          A.Provide the following extra materials for Owner's use:
          1.One desk IP master station.
          2.One IP security substation.
          3.One wall IP master station.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Zenitel USA, which is located at: 6119 Connecticut Ave.; Kansas City, MO 64120; Tel: 816-231-7200; Email: request info; Web: https://www.zenitel.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements..
 
          2.2PERFORMANCE AND DESIGN REQUIREMENTS
          ** NOTE TO SPECIFIER ** Delete performance requirements not required for the project.
 
          A.Standards Compliance:
          1.Supports the following SIP protocols:
          a.RFC 3261.
          b.RFC 3215.
          c.RFC 2976.
          d.RFC 2833.
          e.RFC 4566.
          f.RFC 3550.
          2.Supports open IP standards, including:
          a.SIP.
          b.HTTP(s).
          c.NTP.
          d.SNMP.
          e.SSH.
          f.SIPS.
          g.DIP.
          h.mDNS.
          i.Discovery.
          j.VoIP.
          k.Multicast.
          3.Audio codecs shall be:
          a.G.722 (HD Voice).
          b.G.711A.
          c.G.711u.
          d.G.729 for SIP phones.
 
          B.System shall provide fast open duplex voice communication with emergency paging and active noise cancellation for high noise environments.
 
          C.System shall assist with personnel safety, facility security, operational efficiency, critical communication, visitor entry and maintenance functions.
 
          D.One Turbine station or Turbine station kit shall be programmed as the IC-EDGE Intercom Controller to serve as the central point for programming the system, including but not limited to programming of:
          1.Station directory numbers.
          2.Station text.
          3.DAK keys for master stations and substations.
          4.Group calls with call back.
          5.Busy Override.
          6.Call transfer, forward, hold.
          7.Local relay operation.
          8.Call restrictions and profiles.
          9.External relay operation.
 
          E.Capable of full and open duplex, hand-free operation, without the use of handsets, at both the initiating and receiving station.
 
          F.Built-in firewall allows opening or closing of each protocol as user wishes.
 
          G.Auto discovery of stations supported with station IP addressing either static or DHCP.
 
          H.Web browser based configuration and management tool allows for:
          1.Auto Discovery.
          2.Single Sign on.
          3.Centralized ring lists.
          4.Centralized DAK plus text configuration.
          5.Centralized credential management.
          6.Centralized system time configuration.
          7.Configuration of external relays.
          8.Online help.
 
          I.IC-EDGE system shall have adaptive jitter buffering.
 
          J.System Capacity: 64 stations, 10 soft clients, 10 SIP stations, and up to 10 SIP gateways.
 
          K.Initial 32 stations in IC-Edge require no license per controller.
 
          L.System expandable to interconnect 50 IC-Edge Controllers for a total of 2100 stations.
 
          M.System shall be connected to an internal self-contained IP network or connect to Owner's network in secure data processing room.
 
          N.Capable of adding optional features, equipment, and interfaces, even if not initially included.
 
          O.Cyber defensibility: Integrated IEEE 802.1X network access control with regular software upgrades to ensure secure, reliable communications.
 
          P.Turbine Audio Messaging:
          1.WAV file format, PCM 16 bit, 16 kHz and single channel (mono)
          2.Total message file size 20 MB, any number of file can be uploaded
          3.15 events can be defined to trigger audio messages
 
          2.3MASTER STATIONS
          ** NOTE TO SPECIFIER ** Delete models not required.
 
          A.Basis of Design: IP Desk Master Station; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          1.White: No. 1008401000.
          2.Black: No. 1008401100.
          3.SIP enabled desk master station for use in offices and control rooms.
          4.Display: Large high contrast display with backlight.
          5.DAK Keys: 10 DAK keys for single touch access to stations and group calls.
          6.Networking: Connects directly to IP networks.
          7.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          8.Audio: Wideband audio.
          9.Power: Connects to PoE switch or power injector.
          10.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          11.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Handset is optional. Delete if not required. If Handset option is deleted then station is 1008000000
          12.Handset: For confidential conversations.
 
          B.Basis of Design: 1008007000. IP Dual Display Master Station; as manufactured by Zenitel.
          1.IP enabled desk master station for use in offices and control rooms.
          2.Display: Large high contrast display with backlight.
          3.DAK Keys: 10 DAK keys for single touch access to stations and group calls.
          a.Navigation keys allow the station to have 20 DAKs.
          4.Navigation Keys: 4 specific navigation keys for access to system menus and directory entries.
          5.Networking: Connects directly to IP networks.
          6.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          7.Power: Connects to PoE switch or power injector.
          8.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          ** NOTE TO SPECIFIER ** Gooseneck Microphone is optional. Delete if not required.
          9.Microphone: 10007007GM. Gooseneck microphone.
 
          C.Basis of Design: 1490003010 ITSV-3 IP Touchscreen Desk Master Station; as manufactured by Zenitel.
          1.Description: SIP desk master station equipped with 7"(1024x600) capacitive 5-point touch screen TFT LCD video display.
          2.Operating System: Android based with intuitive user interface.
          3.Supported Protocols: H.264 HD or MJPEG video and G.722 audio codec.
          4.Functions: Video conference with other ITSV-3s, call forwarding, call queuing, and multicast.
          5.Connections: Wire LAN connection, WIFI connectivity, and Bluetooth capability for wireless headset.
          6.DAK Keys: Stored on touchscreen for quick dialing.
          7.Power: Connects to PoE switch, power injector, or local power.
 
          D.Basis of Design: 1490001010 ITSV-1 IP Touchscreen Desk Master Station; as manufactured by Zenitel.
          1.SIP desk master station equipped with full keypad and touchscreen video display.
          2.Operating System: Android based with intuitive user interface.
          3.Supported Protocols: H.264 HD or MJPEG video and G.722 audio codec.
          4.Functions: Video conference with other ITSV-1's, call forwarding, call queuing, and multicast.
          5.Connections: Wire LAN connection, WIFI connectivity, and Bluetooth capability for wireless headset.
          6.DAK Keys: Stored on touchscreen for quick dialing.
          7.Power: Connects to PoE switch, power injector, or local power.
 
          E.Basis of Design: 1008015000. IP Clean Room/OR Master; as manufactured by Zenitel.
          1.Master station for use in operating rooms, clean rooms, and pharmaceutical areas that require chemical resistant and anti-bacterial front surface for easy cleaning.
          2.Display: Large high contrast display with backlight.
          3.Keypad: Backlit keys for low light visibility.
          4.Networking: Connects directly to IP networks.
          5.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          6.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          7.Audio: Wideband audio.
          8.Power: Connects to PoE switch or power injector.
          ** NOTE TO SPECIFIER ** Delete mounting not required.
          9.Mounting: Flush mounted.
          10.Mounting: Surface mounted.
          11.May be associated with pressure mat, foot pedal or motion sensor by others for hands free communication.
          12.UL certification 60950-1
 
          F.Basis of Design: 1008031000. IP Flush Master; as manufactured by Zenitel.
          1.Flush master station with display is a general purpose intercom station intended for use where a desktop station is impractical.
          2.Display: Large high contrast display with backlight.
          3.DAK Keys: 4 DAK keys for single touch access to stations and group calls.
          4.Networking: Connects directly to IP networks.
          5.Web Server: Integrated for easy configuration, monitoring, and remote automatic software updates.
          6.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          7.Audio: Wideband audio.
          8.Power: Connects to PoE switch or power injector.
          9.UL certification 60950-1
          ** NOTE TO SPECIFIER ** Handset is optional. Delete if not required.
          10.Handset: Unit 1008097100.
          ** NOTE TO SPECIFIER ** Goosneck microphone is optional. Delete if not required.
          11.Microphone: 1008097500. Gooseneck microphone.
          12.Mounting: Flush mounted.
 
          G.VINGTOR-STENTOFON INTERCOM CLIENT: VS-Client is a Vingtor-Stentofon intercom client for the PC. Used as a control room operator's intercom or office intercom. Intended users include site security or control room operator, payment booth operator (parking and toll-roads), operator handling incoming calls, and in-office standard calls. It provides Turbine-class audio with echo cancellation and noise reduction. Compatible with WIN 7/8 or 10.
 
          H.Basis of Design: 1008122010. Turbine TFIE-1 IP Industrial Master Station; as manufactured by Zenitel.
          1.A rugged device, designed for harsh environments.
          2.Meets industrial and offshore requirements.
          3.Rating: IP66.
          4.Keypad: Full keypad with one programmable DAK button plus M and C keys.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Amplifier: Class D 10W.
          7.Contacts: 2 relay contacts.
          8.Input and Output: 6 I/O's.
          9.Power: PoE connection or local power.
          ** NOTE TO SPECIFIER ** Handset or Headset is optional. Delete if handset or headset option isn't required.
          10.Handset: 1008140230.
          11.Headset: AK5850HS.
 
          I.Basis of Design: 1008123010. Turbine TFIX-1 IP EX-Rated Industrial Master Station; as manufactured by Zenitel.
          1.Designed for EX rated environments.
          2.Ratings: ATEX Zone 1, IEC, and IP66.
          3.Keypad: Full keypad with one programmable DAK button plus M and C keys.
          4.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          5.Interface: 2-wire interface, ethernet compatible.
          6.Speaker Output: 1.2W.
          ** NOTE TO SPECIFIER ** Handset or Headset is optional. Delete if handset or headset option isn't required.
          7.Handset: 1008150030.
          8.Headset: AK5850HS.
 
          2.4SUBSTATIONS
          ** NOTE TO SPECIFIER ** Delete basis of design options not required.
 
          A.Basis of Design: IP Vandal Resistant Substation; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete model and face plate option not required.
          1.Model 1008041100. Face Plate: Stainless steel, 2mm (0.079 inch) thick with call button.
          2.Model 1008051000. Face Plate: Stainless steel, 2mm (0.079 inch) thick with raised red call button.
          3.Ports: Dual IP ports for possible daisy chaining.
          4.Web Server: Integrated for programming.
          5.Audio: Wideband audio, 7 kHz.
          6.Contact: Dry relay contact for door opening or strobe controls.
          7.Filtering: Advanced signal processing algorithm identifies and filters out background repetitive noise signal audio.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          8.Mounting: Flush mounted in back box.
          9.Mounting: Surface mounted.
 
          B.Basis of Design: TCIS; Turbine IP Vandal Resistant Substation; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete model and face plate options not required.
          1.Model 1008111010. TCIS-1. Face Plate: Yellow thermoplastic, with call button and M-and-C key.
          2.Model 1008111020. TCIS-2. Face Plate: Stainless steel, 0.12 inch (3 mm) thick, with call red button. Rating IP 66 IK 10.
          3.Model 1008111030. TCIS-3. Face Plate: Black thermoplastic, with call button.
          4.Model 1008111901. TCIS-C1. Face Plate: Yellow thermoplastic, with 2 call buttons, Emergency and Info, with Braille labeling for each.
          5.Rating: IP66.
          6.Features: Active noise cancellation, automatic gain control, automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10 watt speaker, status LED and sound pressure levels up to 105 dB.
          7.Amplifier: Class D 10 watt output.
          8.Contacts: 1 relay, with a SPDT contact
          9.Input and Output: 6 I/O's.
          10.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          11.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          12.Supports PoE and has integrated web server.
          13.UL certification 60950-1.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          14.Mounting: Flush mounted in 2 gang electrical box.
          15.Mounting: Surface mounted.
 
          C.Basis of Design: TCIS; Turbine IP Vandal Resistant Substation with Display; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Model 1008111040. TCIS-4. PMOLED display to show text related to call button.
          2.Model 1008111050. TCIS-5. PMOLED display to show text related to two call buttons.
          3.Model 1008111060. TCIS-6. PMOLED display with two navigation buttons to scroll up and down in name list along with call button and cancel button.
          4.Rating: IP66.
          5.Features: Active noise cancellation, automatic gain control, automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10 watt speaker, status LED and sound pressure levels up to 105 dB.
          6.Amplifier: Class D 10 watt output.
          7.Contacts: 1 relay, with a SPDT contact
          8.Input and Output: 6 I/O's.
          9.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          10.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          11.Face Plate: Black thermoplastic, with call button.
          12.UL certification 60950-1.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          13.Mounting: Flush mounted in 2 gang electrical box.
          14.Mounting: Surface mounted.
 
          D.Basis of Design: TCIV; IP Turbine Video Substation; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete models and face plate options not required.
          1.Model TCIV-2+ 1008315020: Face Plate: 3 mm (0.12 inch) thick, Vandal Resistant stainless steel with call button.
          2.Model TCIV-3+ 1008315030: Face Plate: 3 mm (0.12 inch) thick, black, thermoplastic with call button.
          3.Model TCIV-5+ 1008315050: Face Plate: 3 mm (0.12 inch) thick, black, thermoplastic with 2 PMOLED display and 2 call buttons.
          4.Model TCIV-6+ 1008315060: Face Plate: 3 mm (0.12 inch) thick, black, thermoplastic with PMOLED display with two navigation buttons to scroll up and down in name list along with call button and cancel button.
          5.Rating: IP66.
          6.Features: HD Video, wideband audio, active noise cancellation, automatic volume control, automatic volume control, auto answer, acoustic echo cancellation, G.722 Codec, 10-watt speaker, status LED and sound pressure levels up to 100 dB.
          7.Amplifier: Class D 10-watt output
          8.Microphone: Digital MEMS microphone, immune to electromagnetic radiation interference.
          9.Video: Six parallel video stream functionality including ONVIF-S, HTTP MJPG, RTSP H.264, and RTSP MJPG with different resolutions. Light sensitivity down to 1 lux.
          10.Audio: Wideband (7 kHz).
          11.Base: 3 mm (0.12 inch) thick, die-cast aluminum.
          12.UL certification 60950-1.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          13.Mounting: Flush mounted in 2 gang electrical box.
          14.Mounting: Surface mounted.
 
          E.Basis of Design: 1008116010. Turbine TMIS-1 Mini IP Substation; as manufactured by Zenitel.
          1.Designed for indoor use.
          2.Features: Active noise cancellation, automatic volume control, auto answer, acoustic echo cancellation, G.722, G.729 Codec, 10 watt speaker, 90 dB sound pressure, status LED, MEMS microphone, and integrated web server.
          3.Amplifier: Class D.
          4.Port: IP ethernet port supports PoE.
          5.Input/Output: 6 I/O's and relay contact can be used for door opening or strobe control.
          6.Base: Die-cast aluminum.
          7.Face Plate: White thermoplastic with single red call button.
          8.UL certification 60950-1.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          9.Mounting: Flush mounted in 2 gang electrical box.
          10.Mounting: Surface mounted.
 
          F.Basis of Design: 1008116020. Turbine TMIS-2 Mini IP SS Substation; as manufactured by Zenitel.
          1.Designed for correctional and detention areas, indoors.
          2.Features: Active noise cancellation, electret microphone, automatic volume control, auto answer, acoustic echo cancellation, G.722, 10 watt speaker, 90 dB sound pressure, status LED and integrated web server.
          3.Amplifier: Class D.
          4.Port: IP ethernet port supports PoE.
          5.Input/Output: 4 I/O's and relay contact can be used for door opening or strobe control.
          6.Base: Die-cast aluminum.
          7.Face Plate: Stainless steel, 0.12 inch (3 mm) thick with silver, tamper proof call button.
          8.Speaker: 5 watt waterproof.
          ** NOTE TO SPECIFIER ** Optional Delete external call button option if not required.
          9.External call button option.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          10.Mounting: Flush mounted in 2 gang electrical box.
          11.Mounting: Surface mounted.
 
          G.Basis of Design: 1008122020. Turbine TFIE-2 IP Industrial Substation; as manufactured by Zenitel.
          1.A rugged device, designed for harsh environments.
          2.Meets industrial and offshore requirements.
          3.Rating: IP66.
          4.DAK Keys: Six programmable DAK buttons used to call intercom or feature numbers.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Amplifier: Class D 10W.
          7.Contacts: 2 relays, each with a SPDT contact.
          8.Input and Output: 6 I/O's.
          9.Power: PoE connection or local power.
          ** NOTE TO SPECIFIER ** Handset or Headset is optional. Delete if Handset or Headset option isn't required.
          10.Handset: 1008140230.
          11.Headset: AK5850HS.
 
          H.Basis of Design: Turbine IP EX-Rated Industrial Substation; as manufactured by Zenitel.
          ** NOTE TO SPECIFIER ** Delete model option not required.
          1.Model 1008123020. Six programmable DAK buttons.
          2.Model 1008123030. One programmable DAK button.
          3.Designed for EX rated environments.
          4.Ratings: ATEX Zone 1, IEC, and IP66.
          5.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          6.Interface: 2-wire interface, ethernet compatible.
          7.Speaker Output: 1.2W.
          ** NOTE TO SPECIFIER ** Handset or Headset is optional. Delete if Handset or Headset option isn't required.
          8.Handset: 1008150030.
          9.Headset: AK5850HS.
 
          2.5OTHER COMPONENTS
          ** NOTE TO SPECIFIER ** Delete components not required.
 
          A.Telephones:
          1.Basis of Design: IP HD Telephones; as manufactured by Zenitel.
          2.Heavy duty IP telephone made to withstand rough usage and treatment.
          3.Casing: Thick aluminum.
          4.Rating: IP67.
          5.Ports: Dual IP ports for possible daisy chaining.
          6.Server: Integrated web server.
          7.Audio: Wideband audio, 7 kHz.
          8.Contact: Dry relay contact for door opening or strobe controls.
          ** NOTE TO SPECIFIER ** Delete model options not required.
          9.Model 1008072100: Telephone with keypad.
          10.Model 1008072120: Telephone-hotline.
          11.Model 1008072200: Telephone with keypad and door.
          12.Model 1008072220: Telephone-hotline with door.
 
          B.Call Panel Unit:
          1.Basis of Design: Exigo Call Panel Unit; as manufactured by Zenitel.
          2.Direct access call panel that features 3 DAK buttons and PTT button.
          3.Features: Active noise reduction, acoustic echo cancellation, automatic volume control, hand-free two-way communications.
          4.DAK Buttons: Equipped with LEDs to provide status.
          5.Power: PoE or local power supply.
          ** NOTE TO SPECIFIER ** Delete mounting option not required.
          6.Mounting: Desk mounting.
          7.Mounting: Surface mounting.
          ** NOTE TO SPECIFIER ** Select the microphone type for the unit, delete the option not required.
          8.Microphone: MB-30G Gooseneck microphone.
          9.Microphone: EMMAR-1H Handheld microphone with PTT.
          ** NOTE TO SPECIFIER ** Extensions are optional. Delete if not required. Up to 4 expansion modules may be used. Delete options not required.
          10.Extensions: EMBDR-8 modules.
          a.Each unit provides 8 additional DAK buttons.
          b.Connection: Flat ribbon cable.
          ** NOTE TO SPECIFIER ** Up to 4 expansion modules may be used. Delete number of expansion modules option not required.
          c.Number of Expansion Modules: 4.
          d.Number of Expansion Modules: ____.
 
          C.Intercom Client:
          1.Basis of Design: Vingtor-Stentofon Intercom Client; as manufactured by Zenitel.
          2.Control room operator or office intercom client for the PC.
          3.Provides Turbine-class audio with echo cancellation and noise reduction.
          4.Compatible with Windows 7, 8, or 10.
 
          D.Emergency Signaling Units:
          1.Basis of Design: Emergency Signaling Units; as manufactured by Zenitel.
          2.Lighting: Blue LED light unit constantly glowing blue and flashing strobe during intercom calls.
          ** NOTE TO SPECIFIER ** Ultra bright LEDs are for deluxe series only. Delete if not required.
          a.Ultra-bright LEDs illuminate substation faceplate.
          3.Lens: Blue prismatic Lexan with clear UV protected polycarbonate outer lens.
          ** NOTE TO SPECIFIER ** Housing below is for 2809016020, 2809016030, 2809016029, and 2809016039 units only. Delete if not required.
 
          E.Housing: 0.14 inch (3.6 mm) thick stainless steel weatherproof housing with silk screened "Emergency" signs.
          ** NOTE TO SPECIFIER ** Delete models not required.
          a.Wall Unit, 1602 Deluxe: 2809016020.
          b.Wall Unit, 1603 Econo: 2809016030.
          c.Wall Unit, 16029 Deluxe Slim: 2809016029.
          d.Wall Unit, 16039 Economy Slim: 2809016039.
          e.Wall Unit, 1602 w/ Mass Notification: 2809016022. Requires 1000140224 Turbine IP Relay Board with each TURBINE Station.
          f.Tower, 1600 Deluxe: 2809016000.
          g.Tower, 1601 Econo: 2809016010
          h.Tower, 1604 72 inches: 2809016040.
          i.Tower, 1608 Eco; 2809016080. Lightweight Version.
          j.Tower w/ Mass Notification, 1600: 2809016002. Requires 1000140224 Turbine IP Relay Board with each Turbine Station.
          k.Tower(OPT 4) w/ CCTV Mount Arm 1600-04: 2809016004
          l.CCTV Mount Arm and Mass Notification 1600-04MN: 2809016006.
 
          F.IC-EDGE Video Entry Starter Kit
          1.Basis of Design: TV3+KIT includes preprogrammed IP Video Master Station No. 1490003010, Video Intercom TCIV-3 (Black) No. 1008115030, and TA-1 No. 1008140010 On wall back box.
          2.Basis of Design: TV2+KIT includes preprogrammed IP Video Master Station No. 1490003010, Video Intercom TCIV-2 (Stainless) No. 1008115020, and TA-1 No. 1008140010 On wall Back box
          3.Scalable from 2 Zenitel IP stations 64 in IC-EDGE mode
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6ACCESSORIES
          ** NOTE TO SPECIFIER ** Delete accessories not required.
 
          A.SIP Gateway Telephone Interface: 3006204094 (MP114 SIP Gateway) or 3006204099 (MP118 SIP Gateway). Interface allows telephone calls to be directed in and out of the system for two-way communication between intercom stations and remote telephones via IP using SIP protocol.
 
          B.Rack Mounting Kit for MP-114 or MP-118: 2200002000 (MP-11x Rack Mounting Kit).
 
          C.SIP Gateway Telephone Interface requires 1009662001 (IC-EDGE Telephone Gateway) - License for GSM telephone gateway and Analog telephone gateway. One license per gateway.
 
          D.Turbine IP Intercom Module: 1008131020 (TKIS-2). Has multiple capabilities allowing unit to function as IP substation, PA interface to existing analog PA amps, and IP paging zone.
          1.Equipped with Class D 10 W amplifier, PA a line level audio output, relay output, and 6 input/outputs that can be used for call buttons or LED's.
 
          E.Turbine IP Extended Kit: 1008132020 (TKIE-2). Has multiple capabilities allowing unit to function as IP substation, PA interface to existing analog PA amps, IP paging zone, and line level input for radio interface.
          1.Equipped with Class D 10 W amplifier, PA line level audio output, line level audio input, 2 relay outputs, and 6 input/outputs that can be used for call buttons or LED's.
 
          F.Turbine 1008331010 TKIV+ Video & VoIP Intercom Module:
          1.Description: Has multiple capabilities allowing unit to function as IP Video substation, PA interface to existing analog PA amps, IP paging zone, and line level input for radio interface.
          2.Equipped with Class D 10 W amplifier, PA line level audio output, line level audio input, 2 relay outputs, and 6 input/outputs that can be used for call buttons or LEDs.
 
          G.Touchless Sensor 2390020100: Used to activate intercom calls by gesture recognition, e.g. swipe of the hand. Includes backbox for on-wall mounting.
 
          H.IP Ceiling Loudspeaker: 1023300010. (ELSIR-10C IP Ceiling Speaker-10W).
          1.Server: Individually addressed.
          2.Power: PoE, 10 watts of output.
          3.Web Server: Built in, can be configured as an IC-EDGE intercom server.
 
          I.IP Horn Loudspeaker: 1023301310. (ELSII-10H IP Horn Loudspeaker-10W).
          1.Server: Individually addressed.
          2.Power: PoE, 10 watts of output.
          3.Web Server: Built in, can be configured as an IC-EDGE intercom server.
 
          J.Turbine, Analog Over IP: 1008113120 (Turbine Analog IP KIT).
          1.Designed for applications where IP will be kept in protected area.
          2.Analog station TCIA-2 connected to IP interface (TKIA-2 and TKIS-2) located inside the building.
          3.Connection between station and IP interface is CAT cable with maximum distance of 200 feet (60,960 mm).
 
          K.IP LCM-A Line Connection Module: 1008095201. Has all TKIS-2 features available in addition to 8 relay outputs and 8 control inputs. Power is via PoE or local power.
 
          L.Flowire Converter FCDC3: 1008080310. Enables Ethernet to run on same two wires as power, providing simpler cabling and longer cable runs.
 
          M.Gooseneck Microphone: 3005020033. Electret microphone equipped with 5-pin DIN connector.
 
          N.Handheld Microphone W/PTT: 1023533011. Handheld microphone with PTT button equipped with 10 foot (3048 mm) coiled cord and 5-pin DIN connector.
 
          O.Industrial Handset for Turbine: 1008140230. Rugged handset offers side mount PTT key for simplex operation in high noise applications. IP66 rated.
 
          P.Industrial EX Handset for Turbine: 1008150030. EX rated handset for use in EX rated locations, offers side mount PTT key for simplex operation in high noise applications. IP66 rated.
 
          Q.Headset EX Rated: For Turbine AK5850HS. EX rated headset features adjustable boom microphone and coiled cord for ease of use with a 4-pin Nexus connector.
 
          R.Desk Mounting Unit Exigo: EMBR Series. Desk or surface mounting unit.
 
          S.Turbine Adapter Plate: 1072160000. Made of 0.125 inch (3.18 mm) thick stainless steel. Used in conjunction with Turbine stations when installed in Emergency Signaling Units.
 
          T.Turbine Adapter Plate Yellow: 100016090600. Made of 0.125 inch (3.18 mm) thick stainless steel painted safety yellow. Used in conjunction with Turbine stations when installed in Emergency Signaling Units.
 
          U.Standalone Strobe: 9590030616 (12/24VDC) or 95900306161 (120VAC) and Strobe Bracket, 95900306161. Used to connect to relay contact of any IP substation or master station as required for light indication.
 
          2.7SOFTWARE
          ** NOTE TO SPECIFIER ** Delete items not required.
 
          A.IC-EDGE SIP Telephone Trunk License: 1009662001. Enables connection of IC-EDGE system to VOIP IP phone systems or traditional PBX systems that are not IP capable when used with a MP-114 or MP-118 SIP Gateway. Provides seamless integration between the IC-EDGE system and other telecom systems supporting SIP, allowing for advanced functions. 10 telephone trunks are supported with an IC-Edge System.
 
          B.IC-EDGE SIP Client Extension License: 1009661201; 1-User. 1009661206; 6-User. Enables connection and registration of SIP based phones via IP with the IC-EDGE system, allowing SIP based phones to place and receive intercom calls. 10 SIP Client Extensions can be added to an IC-Edge System.
 
          C.IC-EDGE IP Station License: 1009661001. Enables use of more IP stations when IC-EDGE system has exceeded basic 32 station capacity.
 
          D.IC-EDGE Mobile App (IE-MOBL): 1009666000. Extends your IC-Edge system to a mobile device. Up to 10 Zenitel Mobiles can connect to an IC-Edge system.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction.
          1.Install equipment firmly secured, plumb, and level.
          2.Splices shall be in easily accessible junction boxes or on terminal boards.
          3.Cable runs shall be tagged and identified at main terminal board and junction boxes.
          4.Product should be configured in accordance with manufacturer-supplied hardening guide. Systems for which the manufacturer does not provide a hardened installation option are not be acceptable.
 
          3.4START-UP AND TESTING
 
          A.Include all software necessary for system configuration.
 
          B.Turn on system and make adjustments as necessary to meet indicated requirements.
 
          C.Program system to function as specified.
 
          D.Provide documentation of directory numbers, feature codes, and special programming.
 
          E.Test system to assure audio server and all components, stations, speakers, and accessories are working properly.
 
          3.5DEMONSTRATION
          ** NOTE TO SPECIFIER ** Edit to meet project requirements.
 
          A.Conduct up to four hours of instruction in use and operation of the system to designated owner representatives.
 
          B.Conduct up to four hours of technical training, programming.
 
          C.Program system to function as specified.
 
          D.Provide documentation of directory numbers, feature codes, and special programming.
 
          E.Test system to assure audio server and all components, stations, speakers, and accessories are working properly.
 
          3.6CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturer's recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION