MasterFormat: 2014
Download this Permeable Surface Binder Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Porous Pave Inc. Permeable Surface Binder
 
         
SECTION 32 12 36
 
         
PERMEABLE SURFACE BINDER
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Porous Pave Inc.; Porous surfacing products.
.
This section is based on the products of Porous Pave Inc., which is located at:
4385 E. 110th St.
Grant, MI 49327
Toll Free Tel: 888-448-3873
Tel: 231-834-7720
Fax: 231-834-5537
Email: request info
Web: http://www.porouspaveinc.com
[ Click Here ] for additional information.
Over time in heavily used areas, the surface of any porous pavement can show signs of wear. Proper maintenance will certainly prolong the life of Porous Pave. Applying a top coat of binder by roller or spray will restore the surface to "like new" condition. Porous Pave Binder is available in 8 different colors.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Permeable Surface Binder.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 31 20 00 - Earth Moving.
 
          B.Section 33 46 13.13 - Foundation Drainage Piping.
 
          C.Section 32 10 00 - Bases, Ballasts, and Paving.
 
          D.Section 32 39 33 - Artificial Rock Fabrications.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color charts representing manufacturer's full range of available colors.
 
          D.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic cleaning and maintenance.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Manufacturer with a minimum of three years documented experience with the products specified
          ** NOTE TO SPECIFIER ** Retain subparagraphs below if required to suit project. Delete if not required. Warranty required installation by manufacturer's certified Porous Pave personnel or authorized agents.
 
          B.Installer Qualifications: Certified Porous Pave personnel or authorized agents experienced in performing work of this section who has specialized in installation of work similar to that required for this project.
 
          C.Pre-Installation Meetings:
          1.Convene a pre-installation meeting a minimum of two weeks prior to start of porous surfacing system.
          2.Verify project requirements and surface conditions, manufacturer's installation instructions and coordination with other related work.
          3.Review installation procedures and coordinate installation with other work around installation area.
          ** NOTE TO SPECIFIER ** Retain paragraph below for spray applications. Delete if not required.
          4.Review methods of protecting adjacent materials during spray application to avoid exposure to binder. Materials will stain and cannot be cleaned.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Delivery: Deliver materials to site in manufacturer's original, unopened containers and packaging, with labels clearly identifying product name and manufacturer.
 
          B.Storage: Store materials in accordance with manufacturer's instructions.
 
          C.Store binder above 45 degrees F. Products must be kept dry and stored out of direct sunlight.
 
          D.Handling: Protect materials during handling and installation to prevent damage.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Do not apply binder when the following conditions exist.
          1.During rain or when rain is anticipated within 2 hours of binder application.
          2.When air temperature is less than 45 degrees F or more than 95 degrees F for at least six hours after installation.
 
          C.Do not begin application of porous binder until all hard surface paving adjacent to porous pavement areas is completed.
 
          D.Protect partially completed porous surfacing against damage from other construction traffic when work is in progress.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Porous Pave Inc., which is located at: 4385 E. 110th St.; Grant, MI 49327; Toll Free Tel: 888-448-3873; Tel: 231-834-7720; Fax: 231-834-5537; Email: request info; Web: http://www.porouspaveinc.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2MATERIALS
 
          A.Binder: Porous Pave moisture cured urethane binder.
          ** NOTE TO SPECIFIER ** Select one of the following binder paragraphs and delete the one not required.
          1.B5HN Hard Binder.
          2.B5SN Soft Binder.
          3.Colorant:
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          a.Tan.
          b.Brown
          c.Green.
          d.Redwood.
          e.Black.
          f.Blue.
          g.Cypress.
          h.Gray.
          i.Ratio of ____ and _____ colors as selected by the Architect.
          j.Color as selected by the Architect.
 
          2.3MIXING
 
          A.Mix binder components to the ratio required for the mix and color specified.
          1.Mix one gallon of Porous Pave Binder Thinner (BT128) into one five gallon pail of binder. Stir consistently until thinner mixes with the binder. If colorant is needed add that in the same mix at this time.
          2.Mix different colors separately.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          C.Blow/sweep the surface of the Porous Pave prior to applying the binder.
 
          D.Remove all leaves, sticks, stones and other surface debris before application.
 
          E.Vacuuming the surface with a shop vac, lawn vac or street sweeper may be necessary if dirt, sediment or leaves remain after blowing/sweeping has been completed.
 
          F.Carefully protect adjacent materials not to receive surfacing to avoid exposure to binder. Materials will stain and cannot be cleaned.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
 
          3.3ROLLER APPLICATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Once Porous Pave binder is thinned it can be applied by a standard paint roller.
 
          C.Mix one gallon of BT128 thinner with five gallons of binder. Also add one gallon of colorant if specified. Mix for at least 30 - 40 seconds to properly thin the thicker binder. The mix will cover 250-300 square feet.
 
          D.An even application is required to ensure the entire surface is coated with the proper amount of binder to provide the best performance.
 
          E.Place a marker at 300 square feet and be sure to evenly spread the pail of thinned binder throughout the area
 
          F.Continually move your marker 300 square feet at a time throughout the installation to cover the entire area with one even coat of binder.
 
          3.4SPRAY APPLICATION
 
          A.Install in accordance with manufacturer's instructions.
 
          B.Mix one gallon of BT128 thinner with five gallons of binder. Also add a one gallon of colorant if specified. Mix for at least 30 - 40 seconds to properly thin the thicker binder. The mix will cover 550-600 square feet.
 
          C.Once Porous Pave binder is thinned applied by a standard paint airless sprayer with the largest tip available.
 
          D.An even application is required to ensure the entire surface is coated with the proper amount of binder to provide the best performance.
 
          E.Place a marker at 600 square feet and evenly spray the pail of thinned binder throughout the area
 
          F.Continually move your marker 600 square feet at a time throughout the installation to cover the entire area with one even coat of binder.
 
          3.5PROTECTION
 
          A.Carefully protect adjacent materials not to receive surfacing. Materials will stain and cannot be cleaned.
 
          B.Protect surfacing until fully cured.
 
          C.Avoid construction traffic over installed surfacing.
 
          D.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION