| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Glen-Gery Corporation, which is located at: 1166 Spring St. Wyomissing, PA 19610 Tel: 610-374-4011 Email: request info Web: https://www.glengery.com [ Click Here ] for additional information. Glen-Gery is the superior choice among architects, builders and homeowners who require high quality building products that meet both innovative design challenges and demanding construction specifications. Glen-Gery is an industry leader for its' diversified product line of more than 600 brick products, which are available in a wide-array of sizes and textures. These products include extruded brick, molded brick, glazed brick, klaycoat brick, handmade brick, thin brick and paving brick. In addition to brick, Glen-Gery is also known for its superior line of manufactured stone veneer, Landmark Stone. Glen-Gery Landmark Stone is available in eight different profiles including stackstone, fieldstone, ledgestone, fieldledge, glen ridge, limestone, cut cobble and ashler. Glen-Gery Landmark Stone is manufactured with the same attention to detail and craftsmanship that have defined all Glen-Gery products for over a century. Glen-Gery's other brands include Glen-Gery Thin Tech, Glen-Gery Natural Stone, Glen-Gery Color Mortar and Glen-Gery Pre-blended Mortar. The addition of these complementary brands has kept Glen-Gery a leader in the building products industry. Founded in 1890, Glen-Gery Corporation is one of the nation's largest brick manufacturers and operates nine brick manufacturing facilities and one manufactured stone facility. Glen-Gery products are sold nationally through a network of over 500 distributors as well as in Canada. Glen-Gery is part of Brickworks Limited of Australia. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Brick Pavers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 31 23 16.13 - Trenching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 04 21 13 - Brick Masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM C67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM C902 - Standard Specification for Pedestrian and Light Traffic Paving Brick. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Glen-Gery Corporation, which is located at: 1166 Spring St.; Wyomissing, PA 19610; Tel: 610-374-4011; Email: request info; Web: https://www.glengery.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | BRICK PAVERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Cushwa Brick Pavers; as manufactured by Glen-Gery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX with molded brick alternate 5.1.5. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Cambridge 237. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Georgian 103. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Hartford Brown 202. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Jefferson 165. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Lexington 238. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Pastel Rose 082. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Rose Full Range 030. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Rose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Rose Red Range 010. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Pink. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Santa Fe 040. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Rose. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Shenandoah 115. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, 4 x 8 Paver: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Victorian 104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Mod Paver: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | KF brands give you great looks, rich colors and textures, and assured durability. You'll get the personal service, technical assistance, and quality guarantee you expect from the industry leader. Delete if not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: KF Brick Pavers; as manufactured by Glen-Gery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Canal Street Flashed Paver 209. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Paver 2-1: 3-13/16 x 2-1/4 x 7-5/8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Canal Street Red Paver 209. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Paver 2-1: 3-13/16 x 2-1/4 x 7-5/8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Flashed 2-1 Paver 206. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Smooth 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Paver 2-1: 3-13/16 x 2-1/4 x 7-5/8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Red 2-1 Paver 205. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Smooth 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size, Paver 2-1: 3-13/16 x 2-1/4 x 7-5/8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Harmar brands give you great looks, rich colors and textures, and assured durability. You'll get the personal service, technical assistance, and quality guarantee you expect from the industry leader. Delete if not required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Basis of Design: Harmar Brick Pavers; as manufactured by Glen-Gery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements for 2-1/4 inch (57 mm) Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Performance Requirements for 2-3/4 inch (70 mm) Thickness: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Compressive Strength (ASTM C67): 12,090 psi (83.4 MPa) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Average 24 Hour Cold Water Absorption (ASTM C67): 3.67 percent maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Average 5 Hour Boiling Water Absorption (ASTM C67): 4.00 percent maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Average Saturation Coefficient (ASTM C67): 0.75 maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Average Initial Rate of Absorption (ASTM C67): 3.32 maximum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Allenport 504. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Bridgewater 501. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Copper Light 801. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Copper Light FL 801FL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Dark Bronze 108. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Brown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Glenfield 514. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Golden City 830. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Buff. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Iron City 105. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Patterson 531. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Tan. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Steel City 104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 4 x 2-3/4 x 8 inches (102 x 70 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Steel City Full Range 104FL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Matt 02. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Size: 4 x 2-3/4 x 8 inches (102 x 70 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Stockdale 524. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: Vandergrift 530. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Tumbled 98. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Basis of Design: Rocky Ridge Brick Pavers; as manufactured by Glen-Gery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Bayshore 020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Pink. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Bayshore Antique 020. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Pink. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Bourbon Street 180. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Bourbon Street Antique 180. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Charlcote 140. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Charlcote Antique 140. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: King William 410. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: King William Antique 410. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Color: Middle Plantation 415. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Color: Milva 455. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Color: Mosaic 440. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Orange. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Color: Royal Plum 755. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Color: Royal Plum FR Antique 750. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Antique 93. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Color: Royal Plum Full Range 750. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Burgundy. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Color: Rustique 550. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Molded Machine 94. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 4 x 2-1/4 x 8 inches (102 x 57 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Basis of Design: Lawrenceville Brick Pavers; as manufactured by Glen-Gery. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Performance Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Performance Class (ASTM C902): SX. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Efflorescence (ASTM C67): Not effloresced. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Full Range 175FL. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Wire Cut 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-13/16 x 2-1/4 x 7-5/8 inches (97 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: Old Trail 388. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Wire Cut 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Red Range 275. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Wire Cut 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-13/16 x 2-1/4 x 7-5/8 inches (97 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Red Range 288. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Color Range: Red. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Wire Cut 17. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Size: 3-5/8 x 2-1/4 x 7-5/8 inches (92 x 57 x 194 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||