MasterFormat: 2020
Download this Security Fences and Gates - Crash Rated Specification for   WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Guardiar Security Fences and Gates - Crash Rated
 
         
SECTION 32 31 00.10
 
         
SECURITY FENCES AND GATES - CRASH RATED
 
         
 
         
Copyright 2021 - 2021 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Guardiar; perimeter security solutions.
This section is based on the products of Guardiar, which is located at:
1637 N.W. 136 Ave. Bldg. G
Sunrise, FL 33323
Tel: 972-878-7000
Fax: 972-923-8995
Email: request info
Web: https://www.guardiar.com
[ Click Here ] for additional information.
Guardiar provides total perimeter security solutions from conception to completion. We source world-class security components, and integrate them into one coherent and robust system. Our holistic approach extends beyond the perimeter, to include crash-rated barriers, intrusion detection, long-range surveillance, and a pro-active management system. Securing people and assets, we manufacture our solutions to the highest standards, allowing us to customize and install with complete confidence.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Crash rated fence.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 31 20 00 - Earth Moving.
 
          B.Section 32 12 16 - Asphalt Paving.
 
          C.Section 32 13 13 - Concrete Paving.
 
          D.Section 03 30 00 - Cast-in-Place Concrete. Concrete forms and rebar.
 
          E.Section 28 18 00 - Security Access Detection Equipment.
 
          F.Section 26 05 19 - Low-Voltage Electrical Power Conductors and Cables.
 
          G.Section 26 05 23 - Control-Voltage Electrical Power Cables.
 
          H.Section 26 27 16 - Electrical Cabinets and Enclosures.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A36 - Standard Specification for Carbon Structural Steel.
          2.ASTM A153 - Standard Specification for Zinc Coating (Hot-Dip) on Iron and Steel Hardware.
          3.ASTM A307 - Standard Specification for Carbon Steel Bolts, Studs, and Threaded Rod 60 000 PSI Tensile Strength.
          4.ASTM A325M - Standard Specification for High Strength Structural Bolts and Assemblies, Steel and Alloy Steel, Heat Treated, Inch Dimensions 120 ksi and 150 ksi Minimum Tensile Strength, and Metric Dimensions 830 MPa and 1040 MPa Minimum Tensile Strength.
          5.ASTM A475 - Standard Specification for Zinc-Coated Steel Wire Strand.
          6.ASTM A490 - Standard Test Method for Qualifying Coatings for Use on F3125 Grade A490 Structural Bolts Relative to Environmental Hydrogen Embrittlement.
          7.ASTM A500 - Standard Specification for Cold-Formed Welded and Seamless Carbon Steel Structural Tubing in Rounds and Shapes.
          8.ASTM F2656/F2656M - Standard Test Method for Crash Testing of Vehicle Security Barriers.
 
          B.European Standards (EN):
          1.EN 10025 - Hot rolled products of structural steels. Part 2: Technical delivery conditions for non-alloy structural steels.
          2.EN 10088 - Stainless steels.
          3.EN 10210 - Hot finished steel structural hollow sections. Technical delivery conditions for high strength and weather resistant steels.
          4.EN 10219 - Cold formed welded steel structural hollow sections. Tolerances, dimensions and sectional properties.
          5.EN 13411 - Terminations for steel wire ropes. Safety. Swage terminals and swaging
 
          C.International Standards Organization (!SO):
          1.ISO 898
          2.ISO 1461 - Hot dip galvanized coatings on fabricated iron and steel articles Specifications and test methods.
 
          D.SAE International (SAE):
          1.SAE J429 - Mechanical and Material Requirements for Externally Threaded Fasteners.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data:
          1.Manufacturer's data sheets on each product to be used.
          2.Preparation instructions and recommendations.
          3.Storage and handling requirements and recommendations.
          4.Typical installation methods.
          ** NOTE TO SPECIFIER ** Delete if not applicable to product type.
 
          C.Verification Samples: Two representative units of each type, size, pattern and color.
 
          D.Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
 
          C.Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
          ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          D.Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
          1.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          2.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          3.Retain mock-up during construction as a standard for comparison with completed work.
          4.Do not alter or remove mock-up until work is completed or removal is authorized.
 
          1.6PRE-INSTALLATION CONFERENCE
 
          A.Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.9WARRANTY
 
          A.Manufacturer's standard limited warranty unless indicated otherwise.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Guardiar, which is located at: 1637 N.W. 136 Ave. Bldg. G; Sunrise, FL 33323; Tel: 972-878-7000; Fax: 972-923-8995; Email: request info; Web: https://www.guardiar.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2CRASH RATED FENCE
 
          A.Basis of Design: Blokad Crash Rated Fence as manufactured by Guardiar Inc.
          1.Test Vehicle Weight: (6 800 kg).
          2.Nominal Impact Speed: 49.71 mph (80 kph).
          a.Product: M50 P1: Penetration Rate: Less than or equal to 3.28 ft (1 m).
          b.Product: M50 P2: Penetration Rate: Less than or equal to 22.96 ft (7 m).
          c.Product: M50 P3: Penetration Rate: Less than or equal to 98.42 (30 m).
          3.Nominal Impact Speed: 40.39 mph (65 kph).
          a.Product: M40 P1: Penetration Rate: Less than or equal to 3.28 ft (1 m).
          b.Product: M40 P2: Penetration Rate: Less than or equal to 22.96 ft (7 m).
          c.Product: M40 P3: Penetration Rate: Less than or equal to 98.42 ft (30 m).
          4.Nominal Impact Speed: 26.10 mph (42 kph).
          a.Product: M40 P1: Penetration Rate: Less than or equal to 3.28 ft (1 m).
          b.Product: M40 P2: Penetration Rate: Less than or equal to 22.96 ft (7 m).
          c.Product: M40 P3: Penetration Rate: Less than or equal to 98 42 ft (30 m).
 
          B.Standards Compliance:
          1.ASTM A36, ASTM A307, ASTM A325M, ASTM A475, ASTM A490, ASTM A500, EN 10025, EN 10210, EN 10219, ISO 898, and ISO 1461.
 
          C.Components:
          1.Line Crash Posts: Structural Steel Tubing: End, corner, mid-position, kicker, footer, and intermediate posts.
          a.In Accordance with one of the following:
          1)ASTM A500 Grade B or C:
          2)EN 10219, Grade S355JR.
          3)EN 10219, Grade S355J2H.
          4)EN 10210, Grade S355J2H
          b.Minimum Yield Strength:
          1)Intermediate Posts, Round Profiles: 45,061 psi (290 N per sq mm).
          2)All Other Posts: 45,687 psi (315 N per sq mm).
          2.Auxiliary Steel Rods and Plates: Used for post caps, face plates, internal plates, spacer plates, terminal post guide rods, as well as cable clamps.
          a.In Accordance with one of the following:
          1)ASTM A36.
          a)Yield Strength: 36,259 psi (250 N per sq mm).
          2)EN 10025 Grade S275JR.
          a)Yield Strength: 39,885 psi (275 N per sq mm).
          3)EN 10025 Grade S355J0.
          a)Yield Strength: 39,885 psi (275 N per sq mm).
          4)EN 10025 Grade S355J2.
          a)Yield Strength: 39,885 psi (275 N per sq mm).
          3.Cable U-Bolts: For intermediate posts and line crash posts.
          a.In Accordance with both of the following:
          1)US Federal specification FF-C-450 Type 1 Class 1.
          2)EN 13411-5.
          b.U-Bolt Saddles Used with Line Crash Posts: Hot forged.
          4.Cable Clamp Bolts: For terminal crash posts.
          a.In accordance with one of the following:
          1)ASTM A490M Type 1.
          2)ISO 898-1 Class 10.9.
          3)SAE J429 Grade 8.
          b.Minimum yield strength (Rp0.2): 136,335 psi (940 N per sq mm).
          5.Face Plate Bolts: For terminal crash posts.
          a.In accordance with one of the following:
          1)Minimum yield strength (Rp0.2): 95,725 psi (660 N per sq mm).
          a)ASTM A325M Type 1.
          b)ISO 898-1 Class 8.8.
          c)SAE J429 Grade 5.
          2)Minimum tensile strength: 60,046 psi (414 N per sq mm).
          a)ISO 898-1 Class 5.8.
          b)SAE J429 Grade 1.
 
          D.Stranded Cable:
          1.M50 P1:
          a.Nominal Diameter: 1.125 inches (28.58 mm).
          b.Number of Wires per Strand: 37.
          c.Nominal Diameter of Coated Wires in Strand: 0.16 inches(4.09 mm).
          d.Approximate Strand Weight: 2.69 lbs per ft (4010 kg per km).
          2.M40 P1:
          a.Nominal Diameter: 1.00 inch (25.4 mm).
          b.Number of Wires per Strand: 37.
          c.Nominal Diameter of Coated Wires in Strand: 0.14 inches (3.63 mm).
          d.Approximate Strand Weight: 2.06 lbs per ft (3065 kg per km).
          3.M30 P2:
          a.Nominal Diameter: 0.87 inches (22.00 mm).
          b.Number of Wires per Strand: 19.
          c.Nominal Diameter of Coated Wires in Strand: 0.18 inches (4.49 mm).
          d.Approximate Strand Weight: 1.58 lbs per ft (2352 kg per km).
 
          E.Coating: Zinc.
          1.All Steel Part: Hot Dip Galvanized in accordance with ISO 1461.
          2.U-Bolts and Cable Saddles: Hot Dip Galvanized in accordance with ASTM A153.
          3.Fasteners: Hot Dip Galvanized, ISO 1461.
          4.Stranded Cable Wires: Minimum Zinc Coating Weight of Strand Wires: 8.11 oz per sq yard (275 grams per sq m) of wire surface; Class A.
          a.All wire threads cleared after galvanizing, and corresponding fasteners are fully compatible.
          ** NOTE TO SPECIFIER ** Delete options not required.
 
          F.Options:
          1.Solar LED Lights: For line and terminal crash posts; caps holding a Solar LED light.
          a.Independent Operating Time: greater than 12 hours.
          b.Illuminance; Average / White Light: 28.5 Lux.
          1)Size: 3.94 x 3.94 inches (100 x 100 mm).
          c.Illuminance; Average / White Light: 54.6 Lux.
          1)Size: 7.87 x 3.94 inches (200 x 100 mm).
          2.Protective Cover Rails for Cables: Hot dip galvanized steel profiles.
          a.Yield Strength: 36,259 psi (250 N per sq mm).
          3.Additional Wet Paint and/or Polyester Coating: To extend useful lifetime.
          a.Coat above ground external surfaces with paint consisting of primer and polyurethane topcoat.
          b.Coat intermediate posts and cover rails with paint or alternatively with a polyester coating.
          4.Enhanced Corrosion Protection: To extend useful lifetime in highly corrosive environments such as coastal regions.
          a.Deliver stranded cable, posts, and fasteners with enhanced corrosion protection.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          3.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction.
          1.add other items such as tolerances if applicable; do not include step-by-step installation instructions.
 
          3.4FIELD QUALITY CONTROL
 
          A.Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
          ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
 
          B.Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION