MasterFormat: 2014
Download this Fencing and Gates Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Guardiar USA LLC Fencing and Gates
 
         
SECTION 32 31 00
 
         
FENCING AND GATES
 
         
 
         
Copyright 2017 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Guardiar USA LLC; ornamental and security fencing.
This section is based on the products of Guardiar USA LLC, which is located at:
1649 N.W. 136th Ave. Bldg. J
Sunrise, FL 33323
Tel: 954-331-0844
Fax: 972-923-8995
Email: request info
Web: https://www.guardiar.com
[ Click Here ] for additional information.
The team of fence professionals at Betafence USA constantly strives to be the best in the industry - in customer service and innovative product systems. It is part of our Core Values, and is central to our growth as the leading manufacturer of revolutionary security and architectural fence and gate solutions.
In 2011, Betafence USA became a wholly-owned subsidiary of the Betafence Group.
Since 1880, Betafence has set an industry standard of fence solutions excellence. Throughout Europe, Asia, the Middle East and Africa, Betafence has been a product development pioneer and sales leader in security and architectural fencing. Now, globally proven solutions, backed by a company with sales in 100 nations around the world, are available to our U.S. customers, produced domestically at our Texas facility.
Betafence USA LLC is a member of a number of industry organizations, including ASIS, the American Correctional Association, American Fence Association (AFA), Ornamental and Miscellaneous Metals Association (NOMMA), American Welding Society (AWS), ASTM International, and American Society of Landscape Architects (ASLA).
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Security fencing and gate systems including the following:
          1.Guardian security fence system.
          2.Palisade-EZ security fence system.
          3.Prism 3D 2x6 mesh panel security fence system.
 
          B.Ornamental fencing and gate systems including the following:
          1.Welded residential ornamental fence system.
          2.UpGrade-R residential ornamental fence system.
          3.UpGrade-C commercial ornamental fence system.
          4.UpGrade-I industrial ornamental fence system.
          5.UpGrade-H heavy industrial ornamental fence system.
 
          C.Concrete footings for fencing and gates.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03 30 00 - Cast-in-Place Concrete.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM A123 - Standard Specification for Zinc (Hot-Dip Galvanized) Coatings on Iron and Steel Products.
          2.ASTM A653 - Specification for Steel Sheet, Zinc-Coated (Galvanized) or Zinc-Iron Alloy-Coated (Galvannealed) by the Hot-Dip Process.
          3.ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus.
          4.ASTM B633 - Standard Specification for Electrodeposited Coatings of Zinc on Iron and Steel.
          5.ASTM C33 - Standard Specification for Concrete Aggregates.
          6.ASTM C150 - Standard Specification for Portland Cement.
          7.ASTM C207 - Standard Specification for Hydrated Lime for Masonry Purposes.
          8.ASTM D1654 - Standard Test Method for Evaluation of Painted or Coated Specimens Subjected to Corrosive Environments.
          9.ASTM D2248 - Standard Practice for Detergent Resistance of Organic Finishes.
          10.ASTM D2794 - Standard Test Method for Resistance of Organic Coatings to the Effects of Rapid Deformation.
          11.ASTM D3359 - Standard Test Methods for Measuring Adhesion by Tape Test.
          12.ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
          13.ASTM D4141 - Standard Practice for Conducting Black Box and Solar Concentrating Exposures of Coatings.
          14.ASTM F2408 - Standard Specification for Ornamental Fences Employing Galvanized Steel Tubular Pickets.
 
          B.American Concrete Institute (ACI):
          1.ACI 301 - Specifications for Structural Concrete.
 
          1.4SYSTEM DESCRIPTION
 
          A.The manufacturer shall supply a fencing system complete with all hardware, posts, rails, gates and accessories necessary for a complete and aesthetically balanced installation.
          ** NOTE TO SPECIFIER ** Verify wind speed required.
 
          B.Design Requirements: Fencing system, foundation and installation shall be engineered to withstand 90 mph wind load. Where required by AHJ, wind load rating shall be based on IBC or local code if more stringent.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Show layout, locations, components, materials, dimensions, sizes, weights, finishes of components, installation and operational clearances, gate swings, post sizes, spacing and mesh type, gate details/dimensions, details of post anchorage, and post attachment/bracing.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square representing actual product, color, and patterns.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing the products specified in this section with a minimum of 5 years documented experience.
 
          B.Installer Qualifications: Minimum 2 year experience installing similar products.
          1.The installer shall provide laborers and supervisors who are thoroughly familiar with the type of construction involved and the materials and techniques specified. Review and follow manufacturer's installation instructions.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship is approved by Architect.
          3.Revise mock-up area as required to produce acceptable work.
 
          1.7PRE-INSTALLATION MEETINGS
 
          A.Convene minimum two weeks prior to starting work of this section.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver fence materials, gates, posts, and accessories to project site, completely pre-finished. Upon receipt at the job site, all materials shall be checked to ensure that no damages occurred during shipping. Materials shall be handled and stored properly to protect against damage and theft.
 
          B.Handle fence components to protect finish coating from any scuffs, abrasion or other damage during unloading and installation. Excessive damage to factory applied coatings will be cause for rejection.
 
          C.Handling: Handle materials to avoid damage.
 
          1.9PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.10SEQUENCING
 
          A.Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress.
 
          1.11WARRANTY
          ** NOTE TO SPECIFIER ** Guardian Warranty: Delete if not required.
 
          A.Materials are guaranteed under normal and proper usage against functional defects for a period of up to 10 years. The galvanized finish is warranted against corrosion and the powder coat finish is guaranteed under normal and proper usage, against cracking, peeling, chipping, and blistering for a period up to 10 years from the original purchase date (> 2 percent of surface affected). Standard warranty for gates is 2 years functional & 2 years corrosion.
          ** NOTE TO SPECIFIER ** Palisade EZ Fence Warranty: Delete if not required.
 
          B.Materials are guaranteed under normal usage against functional defects for a period up to 15 years. The galvanized finish is warranted against corrosion and the powder coat finish is guaranteed under normal and proper usage, against cracking, peeling, chipping, and blistering for a period up to 5 years from the original purchase date (> 2 percent of surface affected). Standard warranty for gates is 2 years functional & 2 years corrosion.
          ** NOTE TO SPECIFIER ** Prism 3-D Fence System Warranty: Delete if not required.
 
          C.Materials are guaranteed under normal usage against functional defects for a period up to 10 years. The galvanized finish is warranted against corrosion and the powder coat finish is guaranteed under normal and proper usage, against cracking, peeling, chipping, and blistering for a period up to 10 years from the original purchase date (> 2 percent of surface affected). Standard warranty for gates is 2 years functional & 2 years corrosion.
          ** NOTE TO SPECIFIER ** UpGrade Ornamental Fence System: Warranty: Delete if not required.
 
          D.Materials are guaranteed under normal usage against functional defects for a period up to 20 years. The galvanized finish is warranted against corrosion and the powder coat finish is guaranteed under normal and proper usage, against cracking, peeling, chipping, and blistering for a period up to 10 years from the original purchase date (> 2 percent of surface affected). Standard warranty for gates is 2 years functional & 2 years corrosion.
          ** NOTE TO SPECIFIER ** Welded Ornamental Fence System Warranty: Delete if not required.
 
          E.Materials are guaranteed under normal usage against functional defects for a period up to 10 years. The galvanized finish is warranted against corrosion and the powder coat finish is guaranteed under normal and proper usage, against cracking, peeling, chipping, and blistering for a period up to 5 years from the original purchase date (> 2 percent of surface affected). Standard warranty for gates is 2 years functional & 2 years corrosion.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Guardiar USA LLC, which is located at: 1649 N.W. 136th Ave. Bldg. J; Sunrise, FL 33323; Tel: 954-331-0844; Fax: 972-923-8995; Email: request info; Web: https://www.guardiar.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.2SECURITY FENCE SYSTEM
 
          A.Fencing System: Guardian Fence System as manufactured by Betafence USA.
          ** NOTE TO SPECIFIER ** Panels: High strength security mesh panels create an effective anti-cut, anticlimb barrier. The Guardian 2000 model is offered standard with SentryGuard 34-9 mesh, and a wide range of additional mesh options are available.
Guardian Unions: Extruded aluminum Guardian Unions, with panels brackets, secure the security mesh panels to horizontal rails within the Guardian Fence System®. The GU-CP Guardian Union features a cover plate, keeping installation fixtures from view.
Delete style if not required.
          1.Style: Guardian 2000 Medium Security Mesh Fence System.
          ** NOTE TO SPECIFIER ** Panels: High strength security mesh panels create an effective anti-cut, anti-climb barrier. The Guardian 5000 model is offered standard with DutyGuard 3-12-8 welded wire mesh - the standard for high security through much of the world. A wide range of additional mesh options are available.
High Security Guardian Unions: Extruded aluminum Guardian Unions, with panel brackets, secure the security mesh panels to horizontal rails within the Guardian Fence System®. The Guardian Union is secured with bolted steel straps, maintaining high strength in the fence system.
Delete style if not required.
          2.Style: Guardian 5000 High Security Mesh Fence System.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Fence Framework:
          ** NOTE TO SPECIFIER ** Delete post and rail material not required.
          a.Squares:
          1)Steel posts and rails and pickets shall be per ASTM F2408 with minimum yield strength to 45,000 psi.
          2)Material greater than 3/16 inch (4.8 mm) thickness and larger than 6 inches (152 mm) O.D. shall be formed per ASTM A53, ASTM A500 Grade B, or ASTM A501, with minimum yield strength of 46,000 psi and shall be hot dipped galvanized in accordance with ASTM A123.
          b.Round:
          1)Steel posts and rails up to and including 5 inches (127 mm) O.D. shall meet the requirements of ASTM F 1043, Group IC.
          2)If posts larger than 5 inches (127 mm) O.D. are used it shall meet the requirements of ASTM F 1043, Group IA.
          2.Panels:
          a.Panel Joint Extrusion: Panel joint extrusion manufactured per ASTM B221 to manufacturer's standard, size and shape as shown on the approved submittal / installation drawings.
          b.Infill Panel Height: Refer to Drawings.
          c.Security Mesh:
          ** NOTE TO SPECIFIER ** Security Infill material and fabrication details, see website www.GuardianFenceSystem.com. Delete infill panel not required.
          1)Infill panels shall be DutyGuard Welded Wire and shall be powder coated to match fence.
          2)Infill panels shall be SecuriGuard Woven Wire and shall be powder coated to match fence.
          3)Infill panels shall be SentryGuard Expanded Metal and shall be powder coated to match fence.
          4)Infill panels shall be LouverMesh 75 and shall be powder coated to match fence.
          5)Infill panels shall be LouverMesh 94 and shall be powder coated to match fence.
          6)Sheets, rails and posts shall be cut, sized, and located as indicated in the certified and approved submittal / installation drawings.
          3.Fittings and Fasteners:
          a.Post Caps shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123 finished to match fence system.
          b.Rail Attachments / Brackets shall be stainless steel or galvanized steel with stainless, galvanized or zinc plated fasteners. Brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete paint color not required.
          4.Color: Black (standard).
          5.Color: Stone White.
          6.Color: Evergreen.
          7.Color: Sandstone.
          8.Color: Dark Bronze.
          ** NOTE TO SPECIFIER **
Crash-Resistant Vehicular Gates: Betafence USA offers crash-resistant gates configurable to any level of protection, preventing attacks ranging from small car to large truck. We offer highly affordable solutions for commercial and industrial applications, as well as super-high security gates such as those manufactured for the U.S. southern border as part of the Secure Border Initiative.
Available Openings: Swing, Slide and Cantilever.
Architectural Vehicular Gates:
Available Openings: Swing, Slide and Cantilever
Pedestrian Gates:
Options include the industry's widest selection of security mesh panels, as well as panic bars, slide openings, alarm integration and a virtually unlimited range of width and height.
Delete if not required.
 
          C.Swing Gates: Design of gates shall be as shown on the approved submittal / installation drawings.
          1.Gate Frames and Mesh Infill Panels: Materials as specified for fence.
          2.Frame member: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet (1.5 m) wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate frames and infill panels: Materials as described above.
          2.Frame members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3PALISADE-EZ SECURITY FENCE SYSTEM
 
          A.Fencing System: Palisade-EZ Security Fence System as manufactured by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete type not required.
          1.Style: Pinnacle top design.
          2.Style: Defender splayed point design.
          ** NOTE TO SPECIFIER ** Delete rail design not required. Coordinate with panel height selected.
          3.Rail Design: 2 rail design.
          4.Rail Design: 3 rail design.
          5.Rail Design: 4 rail design.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Steel Posts, rails and corrugated pales: Shall conform to the requirements of ASTM A924 with minimum yield strength of 45,000psi. Steel shall be hot-dip galvanized to meet requirements of ASTM A653 with a minimum zinc coating weight of 0.90 oz/sf G-90 designation.
          2.Fence Panels;
          a.Panel Width: Standard Panel width shall be 8 feet (2.4 m) wide nominal.
          ** NOTE TO SPECIFIER ** Delete panel height not required. Coordinate with rail design selected.
          b.Panel Height: Panel Height shall be 7 feet (2.1 m) high.
          c.Panel Height: Panel Height shall be 8 feet (2.4 m) high.
          d.Panel Height: Panel Height shall be 9 feet (2.7 m) high.
          e.Panel Height: Panel Height shall be 10 feet (3.0 m) high.
          f.Panel Height: Panel Height shall be 12 feet (3.7 m) high.
 
          C.Pales: Corrugated Pales shall be 2.70 inches (69 mm) wide with .072 inch (1.8 mm) wall thickness spaced 5-15/16 inches (151 mm) on center. This provides a pale air space of no greater than 3.25 inches (83 mm). Tamperproof fasteners shall be used to fasten each pale to rail.
 
          D.Rails: Rails shall be 2 inches (51 m) square tube with 14 gauge wall thickness.
 
          E.Posts: Posts shall be 4 inches (102 mm) square tubing with 11 gauge wall thickness.
          1.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633.
          2.Panel Hangers: Shall be stainless steel with stainless steel fasteners. Brackets shall be finished to match fence finish and color.
          3.Pales, rails and posts shall be pre-cut to specified lengths. Rails shall be pre-punched to accept the tamperproof security fasteners.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Swing Gates: Design of gates shall be shown on the submittals.
          1.Gate Frames and Infill Panels: 2 inches (51 mm) TS x 14 gauge Frame. Pales style shall match fence panels. Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Cantilever Gates: Design of gates shall be as shown on the submittals.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.4MESH PANEL SECURITY FENCE
 
          A.Fencing System: Prism 3D with 2 x 6 Opening Fence System as manufactured by Betafence USA.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Wire Mesh Panels:
          ** NOTE TO SPECIFIER ** Delete panel height not required.
          a.Panels shall be 8.20 feet (2500 mm) wide x 2 feet (610 mm) high with 2 reinforcing ribs.
          b.Panels shall be 8.20 feet (2500 mm) wide x 4 feet (1219 mm) high with 2 reinforcing ribs.
          c.Panels shall be 8.20 feet (2500 mm) wide x 5 feet (1524 mm) high with 3 reinforcing ribs.
          d.Panels shall be 8.20 feet (2500 mm) wide x 6 feet (1829 mm) high with 3 reinforcing ribs.
          e.Panels shall be 8.20 feet (2500 mm) wide x 7 feet (2134 mm) high with 4 reinforcing ribs.
          f.Panels shall be 8.20 feet (2500 mm) wide x 8 feet (2438 mm) high with 4 reinforcing ribs.
          g.Panels shall be welded by resistance as per ASTM A185 using 6.5 gauge (4.7 mm) galvanized coated steel wire.
          h.The wire shall have a tensile strength of at least 7o,000 lbs/in2, and 2127 lbs breaking strength.
          i.Applied on wire, galavanized coating conforming to ASTM A641, class 1.
          j.Horizontal and vertical wires shall be welded to form 2 inches x 6 inches (51 mm x 152 mm) rectangles.
          k.Exterior surface shall have a 2 to 4 mil polyester coating applied after fabrication.
          l.The vertical wires of the mesh shall extend 1 inch (25 mm) from the last or first horizontal wire thereby creating a spiked top or bottom, depending on its position when installed. Refer to drawings and approved submittal.
          2.Square Tubular Posts:
          a.Steel Posts shall be per ASTM F2408 with increased strength to minimum yield strength of 45,000 psi.
          b.Material greater than 8 ga and larger than 4 inches (102 mm) O.D. shall be formed per ASTM A53, ASTM A500 Grade B, or ASTM A501, with a minimum yield of 46,000 psi and shall be hot dipped galvanized in accordance with ASTM A123.
          3.Fittings and Fasteners:
          a.Post caps shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123, finished to match fence finish and color.
          b.Post brackets shall be galvanized or stainless steel with stainless, galvanized or zinc plated fasteners. Brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Swing Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          D.Slide, Cantilever and Overhead Track Gate Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.5WELDED ORNAMENTAL FENCE SYSTEM
          ** NOTE TO SPECIFIER ** Delete fencing type not required.
 
          A.Fencing System: Residential ornamental steel fence system by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          2.Style: Summit 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          3.Style: Landmark 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
 
          B.Fencing System: Commercial ornamental steel fence system shall conform to Betafence USA's style manufactured by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          2.Style: Summit 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          3.Style: Landmark 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          4.Style: Defender 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
 
          C.Fencing System: Industrial ornamental steel fence system shall conform to Betafence USA's style manufactured by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          2.Style: Summit 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          3.Style: Landmark 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
          4.Style: Defender 2-Rail / 3-Rail / 3-Rail with rings / 4 Rail
 
          D.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Steel Rails, Pickets and Posts: shall be per ASTM F 2408 with a minimum yield strength of 50,000 psi.
          2.Fence Panels
          a.Panel Width: Standard Panel Width shall be 8 feet (2.4 m) wide.
          b.Panel Height: Standard Panel Height shall be:
          ** NOTE TO SPECIFIER ** 3 feet (0.9 m), 4 feet (1.2 m), 5 feet (1.5 m) or 6 feet (1.8 m) nominal height.
          1)Residential: Refer to Drawings.
          ** NOTE TO SPECIFIER ** 3 feet (0.9 m), 4 feet (1.2 m), 5 feet (1.5 m), 6 feet (1.8 m), 7 feet (2.1 m), or 8 feet (2.4 m) nominal height.
          2)Commercial: Refer to Drawings.
          ** NOTE TO SPECIFIER ** 3 feet (0.9 m), 4 feet (1.2 m), 5 feet (1.5 m) or 6 feet (1.8 m), 7 feet (2.1 m), 8 feet (2.4 m), 10 feet (3.0 m), or 12 feet (3.7 m) nominal height.
          3)Industrial: Refer to Drawings.
          ** NOTE TO SPECIFIER ** Residential: Delete if not required.
          3.Pickets: Pickets shall be 5/8 inch (16 mm) square tubing with 18 gauge wall thickness spaced 4-9/16 inches (116 mm) on center.
          4.Rails: Rails shall be 1.6 inches (41 mm) square tubing with 16 gauge wall thickness.
          5.Posts: Posts shall be 2 inches (51 mm) square tubing with 16 gauge wall thickness.
          ** NOTE TO SPECIFIER ** Commercial: Delete if not required.
          6.Pickets: Pickets shall be 3/4 inch (19 mm) square tubing with 16 gauge wall thickness spaced 4-11/16 inches (19 mm) or 6 inches (152 mm) on center.
          7.Rails: Rails shall be 1-1/2 inches (38 mm) square tubing with 16 gauge wall thickness.
          ** NOTE TO SPECIFIER ** Delete post not required.
          8.Posts: Posts shall be2-1/2 inches (64 mm) square tubing with 14 gauge wall thickness for 4 feet (1219 mm) and 5 feet (1524 mm) high panel.
          9.Posts: Posts shall be 2-1/2 inches (64 mm) square tubing with 14 gauge wall thickness for 6 feet (1829 mm) high panel.
          10.Posts: Posts shall be 2-1/2 inches (64 mm) square tubing with 12 gauge wall thickness for 7 feet (2134 mm) and 8 feet (2438 mm) high panel.
          ** NOTE TO SPECIFIER ** Industrial: Delete if not required.
          11.Pickets: Pickets shall be 1 inch (25 mm) square tubing with 16 gauge wall thickness spaced 4-15/16 inches (125 mm) or 6 inches (152 mm) on center.
          12.Rails: Rails shall be 2 inches (51 mm) square tubing with 16 gauge wall thickness.
          ** NOTE TO SPECIFIER ** Delete post not required.
          13.Posts: Posts shall be 2-1/2 inches (64 mm) square tubing with 12 gauge wall thickness for 4 feet (1219 mm), 5 feet (1524 mm) and 6 feet (1829 mm) high panel.
          14.Posts: Posts shall be 3 inches (76 mm) square tubing with 12 gauge wall thickness for 6 feet (1829 mm), 7 feet (2134 mm), 8 feet (2438 mm) and 10 feet (3048 mm) high panel.
          15.Posts: Posts shall be 4 inches (102 mm) square tubing with 11 gauge wall thickness for 8 feet (2438 mm), 10 feet (3048 mm) and 12 feet (3658 mm) high panel.
          16.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123 finished to match fence system.
          17.Panel Hangers and Brackets shall be stainless or galvanized steel with stainless, galvanized or zinc plated fasteners. Brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          E.Swing Gates: Design of gates shall be as shown on the drawings.
          1.Gate Frames and Infill Pickets: Materials as described above.
          2.Frame members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Pickets: Materials as specified for fence.
          2.Frame members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.6UPGRADE RESIDENTIAL ORNAMENTAL FENCE SYSTEM
 
          A.Fencing System: UpGrade-R Ornamental Fence System by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle 2-Rail.
          2.Style: Summit 2-Rail.
          3.Style: Landmark 2 Rail.
          4.Style: Pinnacle 3-Rail.
          5.Style: Summit 3-Rail.
          6.Style: Landmark 3 Rail.
          7.Style: Pinnacle 4-Rail.
          8.Style: Summit 4-Rail.
          9.Style: Landmark 4 Rail.
          10.Fence Panels
          a.Panel Width: Standard Panel width shall be 8 feet (2.4 m) wide.
          ** NOTE TO SPECIFIER ** Delete panel height not required.
          b.Panel Height: Panel Height shall be 4 feet (1.2 m) High.
          c.Panel Height: Panel Height shall be 5 feet (1.5 m) High.
          d.Panel Height: Panel Height shall be 6 feet (1.8 m) High.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Pickets: Per ASTM F2408 with increased strength to a minimum yield of 45,000 psi. The steel shall be hot-dip galvanized to meet requirements of ASTM A653 with minimum zinc coating weight of 0.60 oz/sf coating designation G-60.
          2.Post and Rails: Per ASTM F2408 and shall be hot-dip galvanized to meet requirements of ASTM A653 with a minimum zinc coating weight of 0.60 oz/ft2 coating designation G-60.
 
          C.Pickets: Pickets shall be 5/8 inch (16 mm) square tubing with 18 gauge wall thickness spaced 4-15/32 inches (113.5 mm) OC with 5/8 inch (16 mm) ST on center.
 
          D.Rails: Rails shall be 1-1/2 inches (38 mm) formed channel with 16 gauge wall thickness.
 
          E.Posts: Posts shall be 2 inches (102 mm) square tubing with 16 gauge wall thickness.
          1.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123.
          2.Panel Hangers: Shall be stainless or galvanized steel with galvanized, stainless, or zinc plated fasteners. All brackets shall be finished to match fence finish and color.
          3.Picket Finials: Picket finials are cast alloy welded to picket and are finished to match fence color:
          ** NOTE TO SPECIFIER ** Delete finial not required.
          a.Type 1 (Round Point).
          b.Type 2 (Spear Point).
          c.Type 3 (Fleur De Lis),
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Gate: Design of gates shall be as shown on the drawings.
          1.Gate Uprights and Panels: Materials as specified for fence.
          2.Frame Uprights: Shall be factory MIG welded, then assembled in the field. If necessary, truss rods, or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Swing Gates: Design of gates shall be as shown on the drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet (1524 mm) wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.7COMMERCIAL ORNAMENTAL FENCE SYSTEM
 
          A.Fencing System: UpGrade-C Commercial Ornamental Fence System by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle (standard) 2-Rail / 3-Rail / 4 Rail.
          2.Style: Summit 2-Rail / 3-Rail / 4 Rail.
          3.Style: Landmark 2-Rail / 3-Rail / 4 Rail.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Pickets: Per ASTM F 2408 with strength to a minimum yield of 45,000 psi. The steel shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.60 oz/ft2 coating designation G-60. G-90 is available.
          2.Post and Rails: Per ASTM F2408 and shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.90 oz/sf coating designation G-90.
 
          C.Fence Panels:
          1.Panel Width: Standard Panel width shall be 8 feet (2.4 m) wide.
          ** NOTE TO SPECIFIER ** Delete panel height not required.
          2.Panel Height: Panel Height shall be 4 feet (1.2 m) high.
          3.Panel Height: Panel Height shall be 5 feet (1.5 m) high.
          4.Panel Height: Panel Height shall be 6 feet (1.8 m) high.
          5.Panel Height: Panel Height shall be 7 feet (2.1 m) high.
          6.Panel Height: Panel Height shall be 8 feet (2.4 m) high.
 
          D.Pickets: Pickets shall be 3/4 inch (19 mm) square tubing with 16 or 18 gauge wall thickness spaced 4-19/32 inches (117 mm) OC with 3/4 inch (19 mm) ST on center.
 
          E.Rails: Rails shall be 1-1/2 inches (38 mm) formed channel with 15 gauge wall thickness.
 
          F.Posts: Posts shall be 2-1/2 inches (64 mm) square tubing with 12 or 14 gauge wall thickness.
          1.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123.
          2.Panel Hangers: Shall be stainless or galvanized steel with galvanized, stainless, or zinc plated fasteners. All brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete picket finial not required.
          3.Picket Finial: Picket finials are cast alloy Type 1 (Round Point) welded to picket and are finished to match fence color.
          4.Picket Finial: Picket finials are cast alloy Type 2 (Spear Point) welded to picket and are finished to match fence color.
          5.Picket Finial: Picket finials are cast alloy Type 3 (Fleur De Lis) welded to picket and are finished to match fence color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Gate: Design of gates shall be as shown on the drawings.
          1.Gate Uprights and Panels: Materials as specified for fence.
          2.Frame Uprights: Shall be factory MIG welded, then assembled in the field. If necessary, truss rods, or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Swing Gates: Design of gates shall be as shown on the drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 degrees. Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
 
          2.8INDUSTRIAL ORNAMENTAL FENCE SYSTEM
 
          A.Fencing System: UpGrade-I Ornamental Fence System by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle.
          2.Style: Summit.
          3.Style: Landmark.
          4.Style: Defender.
          ** NOTE TO SPECIFIER ** Delete number of rails not required.
          5.Rail: 2-Rail.
          6.Rail: 3-Rail.
          7.Rail: 4 Rail.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Pickets: Per ASTM F 2408 with strength to a minimum yield of 45,000 psi.
          ** NOTE TO SPECIFIER ** Delete galvanized coating thickness not required.
          a.The steel shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.60 oz/sf coating designation G-60.
          b.The steel shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.90 oz/sf coating designation G-90.
          2.Post and Rails: Per ASTM F2408 and shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating with coating weight of 0.90 oz/sf coating designation G-90.
          3.Fence Panels
          a.Panel Width: Standard Panel width shall be 8 feet (2.4 m) wide.
          ** NOTE TO SPECIFIER ** Delete panel height not required.
          b.Panel Height: Panel Height shall be 4 feet (1.2 m) high.
          c.Panel Height: Panel Height shall be 5 feet (1.5 m) high.
          d.Panel Height: Panel Height shall be 6 feet (1.8 m) high.
          e.Panel Height: Panel Height shall be 7 feet (2.1 m) high.
          f.Panel Height: Panel Height shall be 8 feet (2.4 m) high.
          g.Panel Height: Panel Height shall be 10 feet (3.0 m) high.
 
          C.Pickets: Pickets shall be 1 inch (25 mm) square tubing with 16 gauge wall thickness spaced 4-27/32 inches (123 mm) OC with 1 inch (25 mm) ST on center.
 
          D.Rails: Rails shall be 2 inches (51 mm) formed channel with 13 gauge wall thickness.
 
          E.Posts: Posts shall be 2-1/2 inches (64 mm) sq x 12 gauge or 3 inches (76 mm) sq x 12 gauge wall thickness.
          1.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123.
          2.Panel Hangers: Shall be stainless or galvanized steel with galvanized, stainless, or zinc plated fasteners. All brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete picket finial not required.
          3.Picket Finial: Picket finials are cast alloy Type 1 (Round Point) welded to picket and are finished to match fence color.
          4.Picket Finial: Picket finials are cast alloy Type 2 (Spear Point) welded to picket and are finished to match fence color.
          5.Picket Finial: Picket finials are cast alloy Type 3 (Fleur De Lis) welded to picket and are finished to match fence color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          F.Gate: Design of gates shall be as shown on the drawings.
          1.Gate Uprights and Panels: Materials as specified for fence.
          2.Frame Uprights: Shall be factory MIG welded, then assembled in the field. If necessary, truss rods, or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Swing Gates: Design of gates shall be as shown on the drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 (degrees). Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.9HEAVY INDUSTRIAL ORNAMENTAL FENCE SYSTEM
 
          A.Fencing System: UpGrade-H Industrial Ornamental Fence System shall conform to Betafence USA's style manufactured by Betafence USA.
          ** NOTE TO SPECIFIER ** Delete style not required.
          1.Style: Pinnacle.
          2.Style: Summit.
          3.Style: Landmark.
          4.Style: Defender.
          ** NOTE TO SPECIFIER ** Delete number of rails not required.
          5.Rail: 2-Rail.
          6.Rail: 3-Rail.
          7.Rail: 4 Rail.
 
          B.Subject to the performance and design requirement specified herein, fence and gates shall be manufactured from the following materials:
          1.Pickets: Per ASTM F 2408 with strength to a minimum yield of 45,000 psi. The steel shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.90 oz/sf coating designation G-90.
          2.Post and Rails: Per ASTM F2408 and shall be hot-dip galvanized to meet requirements of ASTM A653/A653M with a minimum zinc coating weight of 0.90 oz/sf coating designation G-90.
 
          C.Fence Panels
          a.Panel Width: Standard Panel width shall be 8 feet (2.4 m) wide.
          ** NOTE TO SPECIFIER ** Delete panel height not required.
          b.Panel Height: Panel Height shall be 4 feet (1.2 m) high.
          c.Panel Height: Panel Height shall be 5 feet (1.5 m) high.
          d.Panel Height: Panel Height shall be 6 feet (1.8 m) high.
          e.Panel Height: Panel Height shall be 7 feet (2.1 m) high.
          f.Panel Height: Panel Height shall be 8 feet (2.4 m) high.
          g.Panel Height: Panel Height shall be 10 feet (3.0 m) high.
 
          D.Pickets: Pickets shall be 1 inch (25 mm) square tubing with 14 gauge wall thickness spaced 4-27/32 inches (123 mm) OC with 1 inch (25 mm) ST on center.
 
          E.Rails: Rails shall be 2 inches (51 mm) formed channel with 13 gauge wall thickness.
 
          F.Posts: Posts shall be 2-1/2 inches (64 mm) sq x 12 gauge or 3 inches (76 mm) sq x 12 gauge wall thickness.
          1.Post Caps: Shall be of press on type steel caps zinc plated to ASTM B633, Service class II or malleable steel caps galvanized to ASTM A123.
          2.Panel Hangers: Shall be stainless or galvanized steel with galvanized, stainless, or zinc plated fasteners. All brackets shall be finished to match fence finish and color.
          ** NOTE TO SPECIFIER ** Delete picket finial not required.
          3.Picket Finial: Picket finials are cast alloy Type 1 (Round Point) welded to picket and are finished to match fence color.
          4.Picket Finial: Picket finials are cast alloy Type 2 (Spear Point) welded to picket and are finished to match fence color.
          5.Picket Finial: Picket finials are cast alloy Type 3 (Fleur De Lis) welded to picket and are finished to match fence color.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          G.Gate: Design of gates shall be as shown on the drawings.
          1.Gate Uprights and Panels: Materials as specified for fence.
          2.Frame Uprights: Shall be factory MIG welded, then assembled in the field. If necessary, truss rods, or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          H.Swing Gates: Design of gates shall be as shown on the drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
          4.Hinges: Manufacturer's standard hinges, structurally capable of supporting gate leaf and allow opening and closing without binding. Non-lift-off type hinge design shall permit gate to swing 180 (degrees). Hinge pins shall be non-removable.
          5.Latch: Capable of retaining gate in closed position and have provision for padlock.
          6.Keeper: Provide keeper for each gate leaf over 5 feet wide. Gate keeper shall consist of mechanical device for securing free end of gate when in full open position.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          I.Slide, Cantilever and Overhead Track Gates: Design of gates shall be as shown on the Drawings.
          1.Gate Frames and Infill Panels: Materials as specified for fence.
          2.Frame Members: Shall be MIG welded. If necessary, truss rods or cables shall be used to prevent gate sag and allow for future adjustment.
          3.Gate Posts and Foundation: Size as determined by Engineer, based on gate size, local wind loading requirements, and installation type.
 
          2.10POWDER COATED FACTORY FINISH
 
          A.Coating Material: Posts, post caps, rails, pales, brackets and security mesh shall be finished with a factory applied TGIC polyester powder coating of the "Super-Durable" class. Powder coated finish shall meet or exceed the following performance criteria. Color shall be Black.
 
          B.Applicable Requirements to Validate the Coating Process:
          1.Adhesion Resistance: ASTM D3359, Measuring Adhesion by Tape Test, Method B.
          a.Minimum Performance Requirement: Coating retention of not less than 95%.
          2.Impact Resistance: ASTM D2794, Resistance of Organic Coatings to the Effects of Rapid Deformation (Impact).
          a.Minimum Performance Requirement: Resistance to impact - Pass, 9 N m.
          3.Film Hardness: ASTM D3363, Film Hardness by Pencil Test.
          a.Minimum Performance Requirement - Minimum Hardness: 2H.
          4.Solar Concentration Exposure: ASTM D414, Conducting Black Box and Solar Concentrating Exposures of Coatings, Method C. (Equivalent to EMMAQUA NTW).
          a.Minimum Performance Requirement: Coating shall test to a minimum of 50% Gloss Retention at 1,400 MJ/m2 with no film failure, chalking, cracking or checking and no more than 10% fading.
          5.Film Thickness: ASTM G12, 2.0 min.
          6.Flexibility: ASTM D-1737-89, No breaks, flakes or cracks on Q-panel SB (100% adhesion to the substrate).
          7.Gloss 60 angle: ASTM D-523-89. 50- 60.
          8.Abrasion Resistance: ASTM D1044, 90-95 mg weight loss.
          9.Accelerated Weathering: ASTM G-23, 1000 hours (70% gloss retention, /: <2.0).
          10.Humidity: ASTM D2247, 1000 hours - No blisters.
          11.Thickness: Provide film thickness of 2 to 4 mils as measured by manufacture r's standard powder coat measurement and inspection procedures.
          12.Pretreatment: The fence sheeting and framework shall be prepared using a 7 stage Zinc Phosphate wash line. The pre-treatment cleaning system will remove foreign material and to properly prepare the surface to achieve the coating system requirements specified above.
          13.Curing: Heat cure in accordance with powder manufacturer's prescribed cure schedule to properly crosslink and bond finish to metal substrate.
          14.Corrosion Resistance: ASTM B117
          a.Procedure: Preparation of Test Specimens- Perform a single scribe the length of the specimen, within one inches of any edge and deep enough to expose the base metal. Expose the specimen for 1,000 hours according to ASTM 8117-07 using a 5% salt solution and 95 degree F operational temperature. After exposure, remove specimens and wipe dry. Immediately apply tape (Permacel 99 or equal) over scribed are by pressing down firmly against the coating. Sharply pull the tape off at a right angle to the surface being tested.
          1)Performance: The required is a minimum of seven on the scribed edge and minimum blister rating of eight within the test specimen field in accordance with tables in ASTM D1654.
 
          2.11CONCRETE FOOTINGS
          ** NOTE TO SPECIFIER ** This section shall be superseded by requirements of anti-ram barrier system if used in conjunction with this installation
 
          A.General: Comply with ACI 301 for cast-in-place concrete; materials consisting of Portland cement complying with ASTM C150, aggregates complying with ASTM C33, and potable water.
 
          B.Concrete Mixes: Normal-weight concrete air entrained with not less than 3000-psi (20.7- MPa) compressive strength (28 days), 3-inch (75-mm) slump, and 1-inch (25-mm) maximum size aggregate.
 
          C.Footings: Footings shall be minimum 3,000 psi after twenty-eight days concrete. Footing sizes shall be determined by Engineer.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until final grades and contours have been properly prepared.
 
          B.Examine conditions under which fencing and gates are to be installed. Notify Contractor of unsatisfactory conditions. Do not proceed with work until conditions are satisfactory to the installer.
 
          3.2PREPARATION
 
          A.Coordinate fence installation with work of other sections.
 
          3.3INSTALLATION
 
          A.Install fence and gates in accordance with manufacturer's instructions and approved installation drawings. Install fencing to withstand wind load as specified.
 
          B.Handle fence components to protect finish coating from any scuffs, abrasion or other damage during installation. Excessive damage to factory applied coatings will be cause for rejection.
 
          C.Space posts at dimensions indicated in the installation drawings. Attach fence rails to posts using galvanized, stainless steel or zinc plated panel hanger brackets supplied by manufacturer. Field welding of panels to posts is unacceptable as it will cause significant damage to the galvanizing and powder coat protective finishes.
 
          D.Concrete Footings: Place concrete around posts and vibrate or tamp for consolidation. Verify that posts are set plumb, aligned, and at correct height and spacing, and stabilized in position during placement and finishing operations until concrete is sufficiently cured. Protect portion of posts above ground from concrete splatter.
 
          E.Install gates level, plumb, and secure for full opening without interference. Attach hardware using tamper-resistant or concealed means. Install ground-set items in concrete for anchorage. Adjust gate to operate smoothly, easily, and quietly throughout entire operational range. Confirm that latches and locks engage accurately and securely without forcing or binding.
 
          F.Avoid unnecessary cutting, drilling and welding of pre-finished fence components. If necessary to cut drill, weld or otherwise modify product due to field conditions, repair factory finish.
          1.Touch-up any necessary areas by lightly sanding; clean area thoroughly, apply a zinc-rich cold galvanizing primer followed by a high quality acrylic lacquer paint to match finish. (Touch-up paint available from manufacturer) Field applied touch-up does not match the performance of factory applied finishes and shall be limited in use. Field applied paint is not warrantable.
 
          3.4PROTECTION
 
          A.Installer shall remove packing materials and unused product and level uneven areas due to excavations created by fence installations.
 
          B.Protect installed products until completion of project.
 
          C.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION