MasterFormat: 2014
Download this Gate Operators, Industrial Hydraulic Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
HySecurity Gate Operators Gate Operators, Industrial Hydraulic
 
         
SECTION 32 31 10
 
         
GATE OPERATORS, INDUSTRIAL HYDRAULIC
 
         
 
         
Copyright 2018 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** HySecurity Gate Operators; automated gate systems.
This section is based on the products of HySecurity Gate Operators, which is located at:
6705 S. 209 St. Suite 101
Kent, WA 98032-2327
Toll Free Tel: 800-321-9947
Tel: 253-867-3700
Fax: 253-867-3702
Email: request info
Web: http://www.hysecurity.com
[ Click Here ] for additional information.
HySecurity and Nice automated gate systems and accessories are installed where high performance, highest reliability, longest life, and lowest maintenance are demanded. These automated gate systems cycle residential, commercial, industrial, barrier arm gate operators and anti-terrorist vehicle barriers around the world. Our rigorous quality control systems, managed by highly-certified Quality Managers and staff ensure unparalleled installer and end user performance and reliability.
All HySecurity and Nice products offer extensive programmable functionality, allowing installers to dial in site-specific functionality.
HySecurity and Nice products cycle several hundred thousand gates at single family residences, commercial facilities, most U.S. international airports, the Pentagon, Fort Knox, petrochemical facilities, utilities, server farms, and traffic / parking control applications in the United States and around the world.
HySecurity was acquired in 2016 by The Nice Group, resulting in the merger of HySecurity and Nice USA. Nice USA added residential, rural and solar linear actuators to the HySecurity commercial through anti-terrorist product lines. Installers know many of those operators under their former Apollo brand name. The combined U.S. entity offers the most extensive product line in the United States.
HySecurity and Nice USA are represented worldwide by a network of highly skilled and professional distributors and installers. Together, we offer national and international, sales, technical, specification and system design support.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Industrial slide gate operators.
 
          B.Industrial swing gate operators.
 
          C.Industrial lift and swing gate operators.
 
          D.Industrial barrier arm operators.
 
          E.Industrial vertical lift gate operators.
 
          F.Required monitored entrapment sensors.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 32 31 13 - Chain Link Fences and Gates.
 
          B.Section 03 30 00 - Cast-in-Place Concrete.
 
          C.Section 26 05 23 - Control-Voltage Electrical Power Cables.
 
          D.Section 48 00 00 - Electrical Power Generation.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.American National Standards Institute (ANSI):
          1.ANSI 61 - Drinking Water System Components - Health Effects
 
          B.ASTM International (ASTM):
          1.ASTM B633 - Standard Specification for Electrodeposited Coatings of Zinc on Iron and Steel.
          2.ASTM F2200 - Standard Specification for Automated Vehicular Gate Construction.
 
          C.National Electrical Code (NEC):
          1.Fieldwork to be performed and completed to journeyman standards.
 
          D.Underwriters Laboratories (UL):
          1.UL 325 - ANSI/CAN/UL Standard for Door, Drapery, Gate, Louver, and Window Operators and Systems.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data and Shop Drawings: Under the provisions of Section 01 3300.
          1.Connections to adjacent construction.
          2.Range of travel.
          3.Electrical and mechanical connections to operator.
          4.Underground runs of electrical lines and inductive vehicle obstruction loop locations.
          5.Size and location of the concrete mounting pad.
 
          C.Installation instructions: Two copies of manufacturer's installation instructions for this specific project.
 
          D.Manufacturer's completed warranty registration form.
 
          E.Project List: Product installations comparable to project specified. Include date of product installation, installer, and owner's name and location of the project.
 
          F.Test Reports: Affidavits from manufacturer demonstrating gate operator mechanisms have been tested to 200,000 cycles without breakdown.
          1.Verification Labeling: Each operator to bear a label indicating it has been tested.
          2.Test for full power and pressure of hydraulic components.
          3.Full stress tests of mechanical components
          4.Electrical tests of overload devices.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing Work of this section with minimum three years documented experience with projects of similar scope and complexity.
          1.Proof of attending HySecurity Technical Training in the past three years, or other significant manufacturer endorsement of technical aptitude, if required, during the submittal process.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store and handle in strict compliance with manufacturer's written instructions and recommendations.
 
          B.Protect from damage due to weather, excessive temperature, and construction operations.
 
          C.Store products upright in the original shipping containers, covered, ventilated and protected from all weather conditions.
 
          1.7WARRANTY
 
          A.Provide manufacturer's standard warranty against defects in materials or workmanship.
          1.Warranty Period: Five years or 500,000 gate cycles, whichever occurs first, from date of installation.
          2.Defective materials shall be replaced at manufacturer's discretion with new or reconditioned materials furnished by the manufacturer, at no cost to the owner.
          3.Freight, labor and other incidental costs are not covered under the factory warranty but may be covered by a separate service agreement between installing company and the owner.
 
          B.To ensure validation of warranty, complete warranty registration form online at www.hysecurity.com/warranty . Warranty registration form is also included in the printed materials shipped with the operator.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: HySecurity Gate Operators, which is located at: 6705 S. 209 St. Suite 101; Kent, WA 98032-2327; Toll Free Tel: 800-321-9947; Tel: 253-867-3700; Fax: 253-867-3702; Email: request info; Web: http://www.hysecurity.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Operators manufactured by HySecurity are intended for use in controlling vehicular traffic and are not intended to be used by pedestrians or to control pedestrian traffic. Always install a separate pedestrian gate.
 
          2.2INDUSTRIAL GATE OPERATORS
 
          A.Common All Models:
          1.Solid State Control Board: SmartTouch Controller.
          a.Warning Buzzer: Built in for emergency fast close, and for alerts, faults, or errors.
          b.Timer to Close: Built in.
          c.OLED Display: 32 character reporting functions and codes.
          d.Multiple programmable output relay options.
          e.Anti-tailgate mode.
          f.Power Surge/Lightning Strike Protection: Built in.
          g.Menu Configuration: Event logging and system diagnostics.
          1)Easily accessible with a PC and HySecurity's free SmartTouch Analyze and Retrieve Tool.
          h.Peripheral Connection:
          1)RS-232 port for laptop or other peripheral.
          2)RS-485 port network interface.
          i.Dual Gate Communication Connection: For bi-parting, sally port, or sequenced gates.
          j.Electromechanical and solid state relays.
          k.Radio option outputs.
          l.Site Specific Configurations: 21 inputs.
          m.Bi-directional traffic mode.
          2.Pump Motor: 3450 RPM, 56C, TEFC.
          a.Horsepower: 3/4 (559 W).
          1)Single Phase: 115/208/230 VAC.
          2)Three Phase: 208/230/460/575 VAC.
          b.Horsepower: 1 (746 W).
          1)Single Phase: 115/208/230 VAC.
          2)Three Phase: 208/230/460/575 VAC.
          c.Horsepower: 2 (1491 W).
          1)Single Phase: 208/230 VAC.
          2)Three Phase: 208/230/460/575 VAC.
          d.Horsepower: 5 (3728 W).
          1)Single Phase: 230 VAC.
          2)Three Phase: 208/230/460/575 VAC.
          3.Control Circuit: 24 VDC.
          4.Transformer: 75 VAC, non-jumpered taps, for all common voltages.
          5.Overload Protection: All components.
          6.Hydraulic Fluid: High performance type.
          a.Viscosity Index: Greater than 375.
          b.Temperature Range: - 40 to 167 degree F (- 40 to 75 degrees C).
          ** NOTE TO SPECIFIER ** Delete paragraphs not required.
 
          B.Industrial Slide Gate Operators:
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Basis of Design Model: SlideDriver 15 as manufactured by HySecurity.
          2.Basis of Design Model: SlideDriver 30F as manufactured by HySecurity.
          3.Basis of Design Model: SlideDriver 40 as manufactured by HySecurity.
          4.Basis of Design Model: SlideDriver 50VF2/3 as manufactured by HySecurity.
          5.Basis of Design Model: SlideDriver 80 as manufactured by HySecurity.
          6.Basis of Design Model: SlideDriver 200 as manufactured by HySecurity.
          7.Operation: Metal rail passing between two or four polyurethane tread wheels with reinforced composite hubs and two or four polyurethane cogged wheels with aluminum hubs.
          a.Number of Drive Wheels: Model specific.
          b.Operator Motors: Hydraulic, geroller type. System not to include belts, gears, pulleys, roller chains or sprockets to transfer power from operator to gate panel.
          8.Standard Mechanical Components:
          a.Supporting Arms: Cast aluminum channel.
          b.Arms incorporate a fully bushed, 1 1/2 inch (38 mm) bronze bearing surface, acting on arm pivot pins.
          c.Arm Pivot Pins: 3/4 inch (19 mm) diameter, stainless steel, with integral tabs for ease of removal.
          d.Tension Spring: 2-1/2 inch (63 mm) heavy duty, 800 lbs (363 kg) capacity.
          e.Tension Adjustment: Finger tightened nut, not requiring the use of tools.
          f.Drive Release: Instantly release tension on both drive wheels, and disengage them from contact with drive rail in a single motion, for manual operation.
          g.Limit Switches: Fully adjustable, toggle type, with plug connection to control panel.
          h.Chassis: 1/4 inch (6 mm) steel base plate. 12 Ga. (3 mm) sides. Back welded and ground smooth.
          i.Cover: 16 Ga. (1 mm) zinc plated steel.
          1)Joints: Welded, filled and ground smooth.
          2)Finished Corners: Square and true. No visible joints.
          j.Finish: Zinc plated steel with textured TGIC polyester powder coat finish, proven to withstand 1,000 hour salt spray test.
          k.Drive Wheels: Two high-strength composite hubs with polyurethane over mold.
          l.Drive Rail: Extruded 6061 T6. 1/8 inch (3.175 mm) thick. Incorporate alignment pins for ease of replacement or splicing. Pins to enable a perfect butt splice.
          m.Hydraulic Hose: 1/4 inch (6 mm) synthetic, rated 3,000 psi (20.6 MPa).
          n.Hydraulic Valves: Individually replaceable cartridge type. Integrated hydraulic manifold.
          o.Hose Fittings: At manifold; quick-disconnect type. Others to be swivel type.
          p.Pressure Gauge: 0 to 2,000 psi (13.7 MPa), mounted on manifold for diagnostics.
          q.Hydraulic Fluid Reservoir: Formed from single piece of metal, non-welded. Powder painted inside and outside to prevent fluid contamination.
          9.Available Voltages:
          ** NOTE TO SPECIFIER ** Delete voltage options not required.
          a.Single Phase: 115/208/230 VAC. 115 V single phase only available for 1 hp models.
          b.Three Phase: 208/230/460/575 VAC.
          c.Frequency: 50 Hz is available. Voltage: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required or delete entire subparagraph.
          10.Optional Configurations:
          a.Correctional Models:
          1)Heavy duty 10-gauge cover with 3 cover lock options.
          2)T-lock, 1010 deadbolt prep and pad lock hasp.
          b.Modular Configuration: Includes separate metal enclosure to house electrical control box, pump, and electric motor assembly remotely.
          c.UPS DC battery powered models available.
          11.Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Custom color chassis and Cover: Zinc plated and prime painted with textured finish coat.
          b.Drive wheel manual release indicator switch.
          c.Heater with thermostat control for cold or damp climates.
          d.Weather-stripped drive rail slot in chassis, and snow wiper blades for drive rail.
          e.Hy5B plug in type vehicle detectors.
          f.Hy8Relay provides eight additional programmable user relay outputs.
          g.Communications package delivering internet protocol (RJ-45 copper or SFP fiber), managed switch and web-based interface to operator via HyNet Gateway.
          h.Key operated cable manual release (secure side of gate).
          i.Pneumatic remote gate release devices. Places operator in "manual mode" from remote location (lockable box on public side of gate).
          j.For Marine, Caustic, or Other Extreme Environments.
          1)Stainless steel painted chassis and cover.
          2)Stainless steel chassis with 2B finish, and stainless steel cover with brushed finish.
          3)Hot dip galvanized chassis and cover. Unpainted.
          4)Hot dip galvanized chassis and stainless steel cover. Unpainted.
          k.HySecurity factory drive rail and additional sections of XtremeDrive Rack.
          l.Lock for operator cover.
          m.Electric Solenoid gate panel deadbolt lock.
          n.UPS AC battery backup for systems up to 1 hp or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
 
          C.Industrial Swing Gate Operators
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Basis of Design Model: HydraSwing 40 as manufactured by HySecurity.
          2.Basis of Design Model: HydraSwing 40 Twin as manufactured by HySecurity.
          3.Basis of Design Model: HydraSwing 40F as manufactured by HySecurity.
          4.Basis of Design Model: HydraSwing 40F Twin as manufactured by HySecurity.
          5.Basis of Design Model: HydraSwing 80F as manufactured by HySecurity.
          6.Basis of Design Model: HydraSwing 150 as manufactured by HySecurity.
          7.Operation: Hydraulic cylinder acting horizontally to cause the post and gate panel to rotate from 0 to 100 degrees without using articulating arms, screw drives or mechanical devices.
          a.Closing Action of Gate Panel: Causes free end of gate to be hydraulically locked in place without using externally operated electric or mechanical locks.
          b.Capable of handling gates up to 24 ft (7,315 mm) wide and weighing up to 4,000 lbs (1,814 kg).
          c.Opening and Closing Cycle Times: Vary from 15 to 20 seconds depending on gate size and weight.
          d.Actuator Assembly: Supported on sealed bearing or non-lubricated synthetic bearing surfaces.
          8.Standard Mechanical Components:
          a.Cylinder Rod: Adjustable length allowing precise closing adjustment.
          b.Absolute Position Sensor: Fully sealed for a limiting device.
          c.Manual Operation: A hydraulic hand pump or lever actuated release allows gate to move manually during power outages.
          d.Power Package: 42 x 30 x 12 inch (1,066 x 762 x 304 mm) Type 3R electric enclosure for electric controls, hydraulic pump, and valves, with provision for padlock.
          1)Finish: ANSI 61 gray polyester powered paint finish over galvanized steel.
          e.Finish:
          1)Unpainted Components: Zinc plated per ASTM B633 Type II SC4.
          2)Painted Components: Zinc plated to ASTM B633 Type II, SC4 top coated with Traffic TGIC powder coating proven to withstand 1,000 hour salt spray test.
          f.Hydraulic Hose: 1/4 inch (6 mm) synthetic, rated 3,000 psi (20.6 MPa).
          g.Hydraulic Valves: Individually replaceable cartridge type. Integrated hydraulic manifold.
          h.Hose Fittings: At valve block and actuator assembly; quick disconnect type.
          i.Pressure Gauge: 0 to 3,000 psi (20.6 MPa) mounted on manifold for diagnostics.
          j.Hydraulic Fluid Reservoir: Formed from a single piece of metal, non-welded. Powder painted inside and outside, to prevent fluid contamination.
          9.Available Voltages:
          ** NOTE TO SPECIFIER ** Delete voltage options not required.
          a.Single Phase: 208/230 VAC. 115 VAC single phase is not available.
          b.Three Phase: 208/230/460 VAC
          c.Frequency: 50 Hz is available. Voltage: ________.
          ** NOTE TO SPECIFIER ** Delete configuration option if not required.
          10.Optional Configuration: UPS DC battery powered models available.
          11.Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Heater with thermostat control for cold or damp climates.
          b.Hy5B plug in type vehicle detectors.
          c.Hy8Relay provides eight additional programmable user relay outputs.
          d.Communications package delivering Internet Protocol (RJ-45 copper or SFP fiber), managed switch and web based interface to operator via HyNet Gateway.
          e.UPS AC battery backup for systems up to 1 hp (746 W) or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
 
          D.Industrial Lift and Swing Operators:
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Basis of Design Model: SwingRiser 14 Twin as manufactured by HySecurity.
          2.Basis of Design Model: SwingRiser 19 as manufactured by HySecurity.
          3.Basis of Design Model: SwingRiser 19 Twin as manufactured by HySecurity.
          4.Basis of Design Model: SwingRiser 30 as manufactured by HySecurity.
          5.Basis of Design Model: SwingRiser 30 Twin as manufactured by HySecurity.
          6.Operation: Hydraulic cylinder acting upward in a steel post assembly causing the post and gate panel to rotate from 0 to 90 degrees or 0 to 100 degrees without the use of articulating arms, screw drives or mechanical devices.
          a.Closing Action of Gate Panel: Cause free end of gate to be mechanically locked in place without using externally operated electric or mechanical locks.
          b.Capable of handling gates up to 16 ft (4,876 mm) wide and weighing up to 3,000 lb (1,361 kg).
          c.Opening and Closing Cycle Time: 30 seconds.
          d.Opening Action of Gate Panel: Allows gate to rise approximately 12 inch (304 mm) and clear adjacent curbs or obstructions.
          e.Post Assembly: Fully enclosed with no openings for foreign material to enter.
          f.Actuator Assembly: Supported on non-lubricated synthetic bearing surfaces.
          1)Bearings Providing Rotation and Lift to Actuator Assembly: Permanently lubricated cam followers.
          g.Handing of post and degree of swing are built in at factory and cannot be changed in the field.
          7.Standard Mechanical Components:
          a.Indexing Arm: Allows precise closing adjustment.
          b.Industrial Quality Sealed Cam Followers: 2-1/4 inch (57 mm)
          c.Drop bolt-locking device or post-locking device.
          d.Power Package: 42 x 30 x 12 inch (1,066 x 762 x 304 mm) Type 3R electric enclosure for electric controls, hydraulic pump, and valves, with provision for padlock.
          1)Finish: ANSI 61 gray polyester powered paint finish over galvanized steel.
          e.Finish, Actuator Post: Pure zinc metallic flame spray, equivalent to hot dip galvanizing.
          f.Limit Switches: NEMA 4R to limit travel in each direction.
          g.Manual Operation: A hydraulic hand pump or lever actuated release allowing gate to be moved manually during power outages.
          h.Hydraulic Hose: 1/4 inch (6 mm) synthetic, rated 3,000 psi (20.6 MPa).
          i.Hose Fittings: At valve block and actuator assembly; quick disconnect type.
          j.Pressure Gauge: 0 to 3,000 psi (20.6 MPa) mounted on manifold for diagnostics.
          k.Hydraulic Fluid Reservoir: Formed from a single piece of metal, non-welded. Powder painted inside and outside, to prevent fluid contamination.
          8.Available Voltages:
          ** NOTE TO SPECIFIER ** Delete voltage options not required.
          a.Single Phase: 208/230 VAC. 115 VAC single phase is not available.
          b.Three Phase: 208/230/460 VAC
          c.Frequency: 50 Hz is available. Voltage: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required or delete entire subparagraph.
          9.Optional Configurations:
          a.Additional Gate Operator Post: Height up to 14 ft (4,267 mm). Requires sign off on drawing prior to construction.
          b.Additional indexing arm and/or auxiliary hinge for taller gates.
          c.Deletion of indexing arm and/or auxiliary hinge for aesthetically driven applications.
          d.UPS DC battery powered models.
          e.UPS AC battery backup for systems up to 1 hp (746 W) or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
          10.Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Heater with thermostat control for cold or damp climates.
          b.Hy5B plug in type vehicle detectors.
          c.Hy8Relay provides eight additional programmable user relay outputs.
          d.Communications package delivering Internet Protocol (RJ-45 copper or SFP fiber), managed switch and web based interface to operator via HyNet Gateway.
          e.UPS AC battery backup for systems up to 1 hp (746 W) or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
 
          E.Industrial Barrier Arm Operators:
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Basis of Design Model: StrongArm 14F as manufactured by HySecurity.
          2.Basis of Design Model: StrongArm 20 as manufactured by HySecurity.
          3.Basis of Design Model: StrongArm 28 as manufactured by HySecurity.
          4.Basis of Design Model: StrongArm 28 DOT as manufactured by HySecurity.
          5.Basis of Design Model: StrongArm 36 as manufactured by HySecurity.
          6.Operation: Hydraulic cylinder pulling a crank arm rotating the output through 90 degrees.
          a.Arm Travel Time: Not to exceed eight seconds from fully closed to fully open position but varies depending upon version ordered.
          b.Operation to Fully Open and Fully Closed Position: Limited by cam operated switches reading the position of the shaft and arm.
          c.Spring counterbalance is not required.
          d.Gears, sprockets, or belts are not incorporated in operator.
          e.Include two brake valves to gradually stop and hold arm without applying a shock load to arm or operator assembly.
          7.Standard Mechanical Components:
          a.Chassis: 10 gauge (3 mm) zinc plated steel, welded, and edges ground smooth.
          b.Cover: 14 gauge (2 mm) zinc plated steel, with joints welded, filled and ground smooth.
          c.Output Shaft: 1-1/4 inch (32 mm) diameter, high strength steel alloy.
          d.Crank Arm: 3/4 inch (19 mm) plate steel.
          e.Bearings: Heavy duty sealed 1-1/4 inch (32 mm), with 4 bolt mounting flanges.
          f.Adjustable Physical Stop: Limits close travel. Prevent arm from sagging below a level position.
          g.Counterweights: Used for arms 20 ft (6,096 mm) and longer and utilize a yoke assembly to evenly distribute load.
          h.Hydraulic Hose: 1/4 inch (6 mm) synthetic, rated to 3,000 psi (20.6 MPa).
          i.Manual Operation: Pull-to-release bypass valve unlocks the operator and allows arm to be moved by hand during a power outage.
          j.Arm Striping: Highly reflective alternating red and white vertical stripes, 16 inch (406 mm) intervals measured horizontally per MUTCD standards.
          k.Finish: Textured TGIC polyester powder coat finish in Safety Yellow, proven to withstand 1,000 hour salt spray test.
          8.Standard Electrical Components:
          a.Pump Motor: 3/4 hp (559 W), 3450 RPM, 56C, TEFC, single or three phase available.
          b.Overload protection.
          c.Electrical Enclosure: Type 1, metal, with hinged lid gasketed for protection from intrusion of foreign objects.
          d.Controls: SmartTouch Controller Board.
          e.Site Specific Configurations: 21 inputs.
          9.Barrier Arms:
          ** NOTE TO SPECIFIER ** Delete arm options not required.
          a.Wood Arm: 1 x 6 inch (25 x 152 mm).
          1)Length: Up to 14 ft (4,267 mm).
          b.Single Piece Aluminum Arm: 1-1/2 x 3-1.4 inch (38 x 82 mm).
          1)Length: Up to 14 ft (4,267 mm).
          2)Contains LED light strip on top surface and rubber bumper on lower surface with a HyProtect breakaway arm bracket.
          c.Fiberglass Arm: 1-3/4 x 4-3/4 inch (44 x 121 mm).
          1)Length: Up to 18 ft (5,486 mm).
          d.Single Piece Aluminum Arm: 2 x 5 inch (51 x 127 mm).
          1)Length: Up to 24 ft (7,315 mm).
          e.Combination Aluminum and Fiberglass Arm: 2 x 5 inch (51 x 127 mm).
          1)Length: Up to 36 ft (10,972 mm).
          f.DOT models: Spring centered arm pivot; keeps arm in place in winds up to 50 mph (80.5 km per hr).
          1)Allows arm to pivot out of the way if hit by an inattentive driver.
          2)Returns to center automatically.
          3)Arm height centerline with this option to be adjustable from 27.5 to 41.5 inches (698 to 1,054 mm) from bottom of chassis in 2.5 inch (63 mm) increments. Arm lengths in 2 ft (610 mm) increments from 10 to 28 ft (3048 to 8534 mm).
          10.Available Voltages:
          ** NOTE TO SPECIFIER ** Delete voltage options not required.
          a.Single Phase: 115/208/230 VAC
          b.Three Phase: 208/230/460/575 VAC
          c.Frequency: 50 Hz is available. Voltage: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required or delete entire subparagraph
          11.Optional Configurations:
          a.UPS DC battery powered models available.
          b.UPS AC battery backup for systems up to 1 hp or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
          12.Available Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Heater with thermostat control for cold or damp climates.
          b.Warn-before-operate buzzer.
          c.Hy5B plug in type vehicle detectors.
          d.Hy8Relay provides eight additional programmable user relay outputs.
          e.Communications package delivering Internet Protocol (RJ-45 copper or SFP fiber), managed switch and web-based interface to operator via HyNet Gateway.
          f.Stainless steel fasteners.
          g.Low voltage lights for barrier arm and/or optional flasher.
          h.Custom Color Chassis and Cover: Zinc plated, and primer painted with textured finish coat.
          1)Color: ________.
          2)Color: As determined by the Architect.
          i.Brushed finish stainless steel cover with hot dipped galvanized chassis for marine, caustic, or other extreme environments.
 
          F.Industrial Vertical Lift Gate Operators:
          ** NOTE TO SPECIFIER ** Delete model options not required.
          1.Basis of Design Model: HydraLift 10 as manufactured by HySecurity.
          2.Basis of Design Model: HydraLift 10F as manufactured by HySecurity.
          3.Basis of Design Model: HydraLift 20 as manufactured by HySecurity.
          4.Basis of Design Model: HydraLift 20F as manufactured by HySecurity.
          5.Operation: System of hydraulic motors, roller chains and counterweights, installed in each of two steel lifting towers, to move a gate panel vertically, to a clear height of 16 ft (4,876 mm).
          a.Capable of handling gates weighing up to 2,000 lb (907 kg).
          b.Gate panel attached securely to operator at each edge.
          c.Open and Close Rate: 2 ft/s (609 mm/s).
          d.Vertical Gate Travel: Smooth and free from binding. Both power drives travel at same rate of speed to prevent binding, or "keystoning" of gate panel.
          e.Level Gate Panel Travel: By use of a set of leveling cables.
          f.Gate Travel Distance in each Direction: A rotary limit switch controls gate travel in each direction.
          g.Soft Stop Feature: Two adjustable hydraulic brake valves. One for each direction.
          6.Standard Mechanical Components:
          a.Power Package: 42 x 30 x 12 inch (1,066 x 762 x 304 mm) Type 3R electric enclosure for electric controls, hydraulic pump, and valves, with provision for padlock.
          1)Finish: ANSI 61 gray polyester powered paint finish over galvanized steel.
          b.Hydraulic Hose: 3/8 inch (9 mm) wire braid reinforced, rated to 3,050 psi (21.0 MPa).
          c.Hydraulic Valves: Individually replaceable cartridge type. Integrated hydraulic manifold.
          d.Hose Fittings: Quick disconnect type.
          e.Pressure Gauge: 0 to 3,000 psi (20.6 MPa) mounted on manifold for diagnostics.
          f.Hydraulic Fluid Reservoir: Formed from a single piece of metal, non-welded. Powder painted inside and outside, to prevent fluid contamination.
          7.Available Voltages:
          ** NOTE TO SPECIFIER ** Delete voltage options not required.
          a.Single Phase: 230 VAC. 115 VAC single phase is not available.
          b.Three Phase: 208/230/460 VAC
          c.Frequency: 50 Hz is available. Voltage: ________.
          ** NOTE TO SPECIFIER ** Delete configuration option if not required.
          8.Optional Configuration: UPS DC battery powered models available.
          9.Options:
          ** NOTE TO SPECIFIER ** Delete options not required.
          a.Heater with thermostat control for cold or damp climates.
          b.Hy5B plug in type vehicle detectors.
          c.Hy8Relay provides eight additional programmable user relay outputs.
          d.Communications package delivering Internet Protocol (RJ-45 copper or SFP fiber), managed switch and web-based interface to operator via HyNet Gateway.
          e.Additional ate operator post height up to 30 ft (9,144 mm).
          f.Lube free chain.
          g.UPS AC battery backup for systems up to 1 hp (746 W) or VFD equipped. 208/230 VAC single phase only. 115 VAC single phase not available.
 
          G.Monitored Entrapment Sensors: For meeting UL 325.
          1.Independently monitored safety devices installed on each automated gate system.
          a.Refer to UL 325 for use and placement of monitored safety devices for each gate type.
          b.Identify possible entrapment zones in automated gate system and use approved safeties to mitigate any entrapment hazards.
          c.The operator to monitor for the presence of each safety device at least once during each open and close cycle.
          ** NOTE TO SPECIFIER ** Refer to manufacturer's instructions for a complete and updated list of approved sensors. Delete safety devices not required.
          2.Acceptable Monitored Safety Devices:
          a.Photo Eyes: Omron E3K-R10K4-NR.
          b.Photo Eyes: EMX NIR-50-325.
          c.Photo Eyes: EMX IRB-RET.
          d.Photo Eyes: EMX IRB-MON.
          e.Photo Eyes: Seco-Larm E-931-S50RRGQ.
          f.Photo Eyes: Seco-Larm E-960-D90GQ.
          g.Gate Edge Sensors: ASO Safety Sentir Series.
          h.Gate Edge Sensors: Miller Edge CPT210-2U-No-T2.
          i.Gate Edge Sensors: Miller Edge The Solution - MIM-62.
          j.Gate Edge Sensors: Transmitter Solutions iGAZE RE Kit.
          k.Gate Edge Sensors: EMX WEL-200.
 
          2.3FACTORY TESTING
 
          A.Assemble and test, each gate operator at factory, assuring smooth operation, sequencing and electrical connection integrity.
          1.Proof test with simulated physical and electrical loads to exceed the fully rated capacity of the operator components.
          2.Inspect, test, and verify hydraulics are leak free.
          3.Individually log and record testing data for operators by serial number.
 
          B.Mechanical Connections: Check for tightness and alignment.
 
          C.Welds: Check for completeness and continuity.
 
          D.Finishes: Inspect for completeness. Touch up imperfections prior to shipment.
 
          E.Hydraulic Hoses and Electrical Wiring: Inspect and assure chafing cannot occur during shipping or operation.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly constructed and prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
 
          3.2PREPARATION
 
          A.Confirm concrete mounting pad is located per approved shop drawings and in compliance with local building codes.
 
          B.Make sure gate is operating smoothly under manual conditions before installation of gate operators. Do not proceed until gate panel is aligned and operates without binding.
 
          3.3INSTALLATION
 
          A.Install gate operator in accordance with the safety regulations and the manufacturer's product literature and installation instructions, current at the time of installation. Coordinate locations of operators with contract drawings; other trades and shop drawings.
 
          B.Installer shall ensure that the electrical service to the operator is at least 20 A. Electrical wiring to conform to NEC and manufacturer's installation instructions. SlideDriver 15 is 1500 W.
 
          3.4FIELD QUALITY CONTROL
 
          A.Test operator through ten full open and close cycles and adjust for operation without binding, scraping or uneven motion. Test limit switches for proper open and close limit positions.
 
          B.Fully tighten all anchor bolts in the finished installation.
 
          C.Owner, or owner's representative, to complete "check list" with installing contractor prior to final acceptance of the installation and submit completed warranty documentation to manufacturer.
 
          3.5CLEANING AND PROTECTION
 
          A.Clean products in accordance with the manufacturers recommendations.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
          3.6CONTINUED SERVICE AND DOCUMENTATION
 
          A.Train owner's personnel on how to safely shut off electrical power, release and manually operate the gate.
          1.Demonstrate general maintenance of gate operator and accessories and provide one copy of "Programming and Operations Manual" for the owner's use.
          2.Manuals will identify parts of equipment for future procurement.
          3.Direct maintenance personnel to the technical support sections on manufacturer's website.
 
         
END OF SECTION