| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
Welded Wire Fences and Gates | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of DesignMaster by Deacero, which is located at: 8411 Irvington Blvd. Suite B Houston, TX 77022 Toll Free Tel: 800-867-6245 Email: request info Web: https://www.designmasterfence.com [ Click Here ] for additional information. Need it strong? Strong and beautiful? Count on Designmaster! LEED Certified , Non-Toxic Powder Coating , 25-Year Limited Warranty , 8 colors Designmaster is changing the waycountry-regionAmericafences, with steel-strong commercial and residential fence and gate solutions for virtually every need, from maximum security to ornamental projects. Our incomparable quality, product diversity, maintenance-free finishes and competitive pricing give you every reason to choose Designmaster, and our customer-centric attention to detail and 25-year limited warranty ensure your satisfaction and peace of mind. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maximum Security Steel Fence. (Forte) | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | High Security Steel Fence. (Contempo) | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Medium Security, high Aesthetics Steel Fence. (Classic) (CityMilan) | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Standard Security, Maximum Aesthetics. (CityFlorence) | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Crowd Control Barriers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Division 01: Administrative, procedural, and temporary work requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 03 30 00 - Cast-In-Place Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 31 23 00 - Excavation and Fill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM A185/A185M - Standard Specification for Steel Welded Wire Reinforcement, Plain, for Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM A513 - Standard Specification for Electric-Resistance-Welded Carbon and Alloy Steel Mechanical Tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM A641/A641M - Standard Specifications for Zinc-Coated (Galvanized) Carbon Steel Wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM A787/A787M - Standard Specification for Electric-Resistance-Welded Metallic-Coated Carbon Steel Mechanical Tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM B117 - Standard Practice for Operating Salt Spray (Fog) Apparatus. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM C94 - Standard Specification for Ready-Mixed Concrete. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D3359 - Standard Practice for Measuring Adhesion by Tape Test. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | PlaceNameplaceMiami-DadeCityCounty: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | HVHZ - High Velocity Hurricane Zone certification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: Two representative units of each type, size, pattern, and color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 12 inch (30.5 cm) long post samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cap and bracket samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fence Panel Samples: 12 x 12 inch (305 x 305 mm) fence panel samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Full sized fence panel samples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | The intent of a mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Size: Minimum two fence sections x full height. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Show: Fence posts, panels, and accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Location: Where directed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Coverage against corrosion of galvanized steel coatings and blistering or loosening of powder coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Warranty Period: 25 years. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Standards Compliance: Miami Dade HVHZ, Notice Of Acceptance file number 15-0903.07, EXP 03/30/2022. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: DesignMaster by Deacero, which is located at: 8411 Irvington Blvd. Suite B; Houston, TX 77022; Toll Free Tel: 800-867-6245; Email: request info; Web: https://www.designmasterfence.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | MAXIMUM SECURITY STEEL FENCE (FORTE) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Forte, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fence Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance welded steel wire mesh, ASTM A185/A185M, 8 gauge Class 1 galvanized steel wire per ASTM A641/A641M, 1/2 x 3 inch (13 x 76 mm) mesh. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Flat Panels: 79 inches (2007 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Flat Panels: 99 inches (2515 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flat Panels: 118 inches (2997 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flat Panels: 142 inches (3607 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | V Brace Panels: 76 inches (1930 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | V Brace Panels: 96 inches (2438 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Wire Breaking Load: Minimum 70,000 psi (482.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Weld Shear Strength: Minimum 1,050 pounds (476.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wind Load Rating: Minimum 110 mph (177 kph). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel tube, ASTM A513 or ASTM A787, G60 coating class, 3 x 3 inches (76 x 76 mm), 11 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: To suit panel height and post mounting method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Post Caps: Ultraviolet-protected plastic, sized to post dimensions, friction fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Post Bases: Not applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extension Arms: Same material and size as posts, welded to post tops at 45 degree angle, for attachment of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Barbed wire using clips and machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fence panels using post brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Post Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel and powder coated, with self-tapping stainless steel screw or other appropriate self-tapping screw as required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Cross Bars: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide universal brackets and self-tapping screws recommended by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Three cross bars per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Two cross bars per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Gates: Custom-designed and built according to construction documents. Includes hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis of Design: Forte Gates, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | HIGH SECURITY STEEL FENCE (CONTEMPO) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Contempo, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fence Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance welded steel wire mesh, ASTM A185/A185M, double 1 gauge horizontal wires with 4 gauge vertical wires between, all are Class 1 galvanized steel wire per ASTM A641/A641M, 2 x 8 inch (51 x 203 mm) mesh, stiffened. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 4 feet (1.2 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 6 feet (1.8 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 8 feet (2.4 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Wire Breaking Load: Minimum 75,000 PSI (517.1 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Weld Shear Strength: Minimum 1,050 pounds (476.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel tube, ASTM A513 or ASTM A787, G60 coating class, 3 x 3 inches (76 x 76 mm), 11 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: To suit panel height and post mounting method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Post caps: Ultraviolet-protected plastic, sized to post dimensions, friction fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Post bases: Not applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extension Arms: Same material and size as posts, welded to post tops at 45 degree angle, for attachment of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Barbed wire using clips and machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fence panels using post brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Post Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel and powder coated, sized to post dimensions, with a 1-1/4 inch galvanized nut and bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gates: Custom-designed and built according to construction documents. Includes hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis of Design: Contempo Gates, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | MEDIUM SECURITY STEEL FENCE (CLASSIC) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Classic, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fence Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance welded steel wire mesh, ASTM A185/A185M, 6 gauge Class 1 galvanized steel wire per ASTM A641/A641M, 2 x 6 inch (51 x 152 mm) mesh, stiffened with horizontal V-shaped braces. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 2 feet (0.6 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 4 feet (1.2 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Height: 5 feet (1.5 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Height: 6 feet (1.8 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Height: 8 feet (2.4 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Wire Breaking Load: Minimum 80,000 PSI (551.6 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Weld Shear Strength: Minimum 1,050 pounds (476.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel tube, ASTM A513 or ASTM A787, G60 coating class. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Dimensions: 2-1/4 x 2-1/4 inches (57 x 57 mm) inches, 16 gauge (except 12 gauge for posts supporting extension arms). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Dimensions: 3 x 3 (76 x 76 mm) inches, 11 gauge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: To suit panel height and post mounting method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Post caps: Ultraviolet-protected plastic, sized to post dimensions, friction fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Post bases: Steel plate bolted to bottom of posts, with four plated steel anchor bolts per base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Extension Arms: Same material and size as posts, welded to post tops at 45 degree angle, for attachment of: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Barbed wire using clips and machine bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Fence panels using post brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Post Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel and powder coated, sized to post dimensions, with a 1-1/4 inch (32 mm) galvanized nut and bolt. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gates: Custom-designed and built according to construction documents. Includes hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis of Design: Classic Gates, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | MEDIUM SECURITY STEEL FENCE (MILAN) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Milan, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fence Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance welded steel wire mesh, ASTM A185/A185M, double 1 gauge horizontal with 4 gauge filler, Class 1 galvanized steel wire per ASTM A641/A641M, continuous ornamental wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 63 inches (1600 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 83 inches (2108 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wire Breaking Load: Minimum 55,000 psi (379.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weld Shear Strength: Minimum 1,050 lbs (476.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded Aluminum Tube, ASTM A513 or ASTM A787, custom-designed for the panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: To suit panel height and post mounting method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Post caps: Ultraviolet-protected plastic, sized to post dimensions, friction fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Post bases: Not applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extension arms: Not applicable for this design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Post Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel and powder coated, sized to post dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gates: Custom-designed and built according to construction documents. Includes hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis of Design: Milan Gates, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | STANDARD SECURITY STEEL FENCE (FLORENCE) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Florence, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fence Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Resistance welded steel wire mesh, ASTM A185/A185M, double 1 gauge horizontal with 4 gauge filler, Class 1 galvanized steel wire per ASTM A641/A641M, continuous ornamental wire. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Height: 31.5 inches (800 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Wire Breaking Load: Minimum 55,000 psi (379.2 MPa). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Weld Shear Strength: Minimum 1,050 lbs (476.3 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Posts: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded Aluminum Tube, ASTM A513 or ASTM A787, custom-designed for the panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: To suit panel height and post mounting method. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Post caps: Ultraviolet-protected plastic, sized to post dimensions, friction fit. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Post bases: Aluminum plate bolted to bottom of posts, with four plated steel anchor bolts per base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Extension arms: Not applicable for this design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Post Brackets: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Galvanized steel and powder coated, sized to post dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Gates: Custom-designed and built according to construction documents. Includes hardware. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Basis of Design: Florence Gates, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.8 | CROWD CONTROL BARRIERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Crowd Control Barriers, as manufactured by Designmaster. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: 48 inches (1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Length: 79 inches (2007 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Openings: 2 x 8 inches (51 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Gauge: 6 cal. (4.89 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Horizontal Lines: 6 per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Vertical Lines: 37 per panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Pipe Diameter: 1.5 inch (3.8 cm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.9 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Concrete: Comply with ASTM C94, local building codes, and Division 03 Concrete section as applicable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.10 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fence Panels, Posts, and Gates: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Polyester powder coated to approximately 4 mils thickness, free of both Triglycidyl Isocyanurate (TGIC) and Volatile Organic Compounds. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Black, RAL 9004. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color: White, RAL 9010. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Color: Green, RAL 6005. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Color: Brown, RAL 7006. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Color: Gray, RAL 7037. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Color: Blue, RAL 5003. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Color: Red, RAL 3002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Color: Yellow, RAL 1028. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Salt Spray Resistance: No rusting or blistering tested to ASTM B117 for 1000 hours. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Adhesion: Tested to ASTM D3359, Method B. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until field conditions have been properly constructed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Notify Architect in writing of unsatisfactory conditions before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | In-Ground Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Drill post holes into undisturbed or compacted soil in accordance with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Set posts with bottom hole in accordance with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Place concrete around posts in accordance with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Pour top of footings in accordance with local building codes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Anchored Installation: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Install fencing in accordance with manufacturer's instructions and approved Shop Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Locate and drill holes for post bases. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Secure each post with four anchor bolts. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Installation Tolerances: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Maximum Variation from Plumb: 1/4 inch in 10 feet (2 mm in 1 m). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum Offset from True Position: 1 inch (25 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturers recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||