MasterFormat: 2014
Download this Wood Gates Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
Pacific Gate Works  Wood Gates
 
         
SECTION 32 31 29
 
         
WOOD GATES
 
         
 
         
Copyright 2018 - 2019 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Pacific Gate Works; Western Red Cedar gates. This section is based on the products ofPacific Gate Works, which is located at:
13780 S.W. Galbreath Dr.
Bldg. A.
Sherwood, OR 97140
Toll Free: 855-854-4283
Phone: 503-688-1216
Fax: 503-925-8910
Email: contact@pacificgateworks.com.
Web Site: www.pacificgateworks.com
[ Click Here ] for additional information.
Made in the Pacific Northwest by true craftsman, we embrace the art of working with raw materials. Every board is hand selected for your gate and specially designed utilizing time-tested techniques that bring out the natural beauty of Western Red Cedar. The grade of cedar we use is one of the highest you can specify and is considered a ' clear' grade, which means it has little to no knots within the boards. When you buy a wood gate design from PGW, you buy a unique and lasting statement for your home. We stand behind the quality, engineering and manufacturing of our product with our warranty.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Western red cedar wood gates of the following types:
          1.Signature series.
          2.Rose City series.
          3.Sherwood series.
          4.Craftsman series.
          5.Moderna series.
          6.Portland series.
          7.Windsor series.
 
          1.2RELATED WORK
 
          A.Section 31 20 00 - Earth Moving.
 
          B.Section 32 10 00 - Bases, Ballasts, and Paving.
 
          C.Section 32 31 13 - Chain Link Fences and Gates.
 
          D.Section 03 30 00 - Cast-in-Place Concrete.
 
          E.Section 04 20 00 - Unit Masonry.
 
          1.3SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Include plans, elevations, sections, details, and attachments to other work.
          1.Include coordinated dimensions for adjacent construction specified in other Sections.
 
          D.Verification Samples: For each finish product specified, two samples, representing actual product, color, and finish.
 
          E.Closeout Submittals: Provide manufacturer's maintenance instructions that include recommendations for periodic checking and adjustment, cleaning and maintenance.
 
          1.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Five years or more experience in manufacture of gates specified.
 
          B.Installer: Experienced with installation of similar products, and acceptable to the manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of fabrication techniques and application workmanship.
          1.Install in areas designated by Architect.
          2.Modify mock-up until satisfactory results are obtained.
          3.Accepted mock-ups may remain in place.
 
          1.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in the manufacturer's unopened packaging until ready for installation.
 
          B.Protect finished surfaces from soiling or damage during handling and installation.
 
          1.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
 
          1.7WARRANTY
 
          A.Manufacturer's Warranty: Provide manufacturer's standard 1 year limited warranty for materials.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURER
 
          A.Acceptable Manufacturer: Pacific Gate Works , which is located at: 13780 S.W. Galbreath Dr. Bldg. A; Sherwood, OR 97140; Toll Free Tel: 855-854-4283; Tel: 503-688-1216; Fax: 503-925-8910; Email: request info; Web: http://pacificgateworks.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
          ** NOTE TO SPECIFIER ** Delete Article if not required.
 
          2.2WESTERN RED CEDAR GATES
 
          A.Basis of Design: Signature series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 1-1/2 in (38 mm).
          p.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          q.Clavos: One side. Signature and Sherwood only
          r.Clavos: Both sides. Signature and Sherwood only
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          v.Gate Swing: Hinge on left, swing into yard.
          w.Gate Swing: Hinge on left, swing into street.
          x.Gate Swing: Hinge on right, swing into yard.
          y.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          z.Hardware Set: Iron ring pull.
          aa.Hardware Set: Karcher, Matte black.
          ab.Hardware Set: Karcher, Oil rubbed bronze.
          ac.Hardware Set: Karcher, Brushed stainless.
          ad.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 3 inch (76 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          s.Clavos: One side. Signature and Sherwood Only.
          t.Clavos: Both sides. Signature and Sherwood Only.
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          u.Exterior Protective Finish: None.
          v.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          w.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          x.Gate Swing: Into yard.
          y.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          z.Hardware Set: Iron Ring Pull.
          aa.Hardware Set: Karcher, Matte Black.
          ab.Hardware Set: Karcher, Oil Rubbed Bronze.
          ac.Hardware Set: Karcher, Brushed Stainless.
          ad.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates, with manufacturer's standard cane bolt.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          p.Clavos: One side.
          q.Clavos: Both sides.
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          r.Exterior Protective Finish: None.
          s.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          t.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          u.Gate Swing: Into yard.
          v.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Steel support frame, with integrated ball bearing hinges.
          4)Receiver plates: Quantity of 4.
          5)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          6)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          B.Basis of Design: Rose City series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm.
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 1-1/2 in (38 mm).
          p.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          q.Exterior Protective Finish: None.
          r.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          s.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          t.Gate Swing: Hinge on left, swing into yard.
          u.Gate Swing: Hinge on left, swing into street.
          v.Gate Swing: Hinge on right, swing into yard.
          w.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron ring pull.
          y.Hardware Set: Karcher, Matte black.
          z.Hardware Set: Karcher, Oil rubbed bronze.
          aa.Hardware Set: Karcher, Brushed stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Pickets (WxT): 5/8 x 3-1/2 in (16 x 89 mm)
          a)Spacing Between Pickets: 3 in (76 mm).
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 3 inch (76 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          v.Gate Swing: Into yard.
          w.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Pickets (WxT): 5/8 x 3-1/2 in (16 x 89 mm).
          a)Spacing Between Pickets: 3 in (76 mm).
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          p.Exterior Protective Finish: None.
          q.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          r.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          s.Gate Swing: Into yard.
          t.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Steel support frame, with integrated ball bearing hinges.
          4)Receiver plates: Quantity of 4.
          5)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          6)Pickets (WxT): 5/8 x 3-1/2 in (16 x 89 mm)
          a)Spacing Between Pickets: 3 in (76 mm).
          7)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          C.Basis of Design: Sherwood series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 1-1/2 in (38 mm).
          p.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          q.Clavos: One side.
          r.Clavos: Both sides.
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          v.Gate Swing: Hinge on left, swing into yard.
          w.Gate Swing: Hinge on left, swing into street.
          x.Gate Swing: Hinge on right, swing into yard.
          y.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          z.Hardware Set: Iron ring pull.
          aa.Hardware Set: Karcher, Matte black.
          ab.Hardware Set: Karcher, Oil rubbed bronze.
          ac.Hardware Set: Karcher, Brushed stainless.
          ad.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window: 13 x 13 in (330 x 330 mm) with 8 x 8 in (203 x 203 mm) opening.
          a)Speakeasy grille with peek door.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 2 inch (51 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          s.Clavos: One side.
          t.Clavos: Both sides.
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          u.Exterior Protective Finish: None.
          v.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          w.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          x.Gate Swing: Into yard.
          y.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          z.Hardware Set: Iron Ring Pull.
          aa.Hardware Set: Karcher, Matte Black.
          ab.Hardware Set: Karcher, Oil Rubbed Bronze.
          ac.Hardware Set: Karcher, Brushed Stainless.
          ad.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window: 13 x 13 in (330 x 330 mm) with 8 x 8 in (203 x 203 mm) opening.
          a)Speakeasy grille with peek door.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Decorative false nail heads. Single sided option is the street side unless specified otherwise. Delete both options is not required.
          p.Clavos: One side.
          q.Clavos: Both sides.
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          r.Exterior Protective Finish: None.
          s.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          t.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          u.Gate Swing: Into yard.
          v.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window: 13 x 13 in (330 x 330 mm) with 8 x 8 in (203 x 203 mm) opening.
          a)Speakeasy grille with peek door.
          4)Steel support frame, with integrated ball bearing hinges.
          5)Receiver plates: Quantity of 4.
          6)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          7)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          D.Basis of Design: Craftsman series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 1-1/2 in (38 mm).
          p.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          q.Exterior Protective Finish: None.
          r.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          s.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          t.Gate Swing: Hinge on left, swing into yard.
          u.Gate Swing: Hinge on left, swing into street.
          v.Gate Swing: Hinge on right, swing into yard.
          w.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron ring pull.
          y.Hardware Set: Karcher, Matte black.
          z.Hardware Set: Karcher, Oil rubbed bronze.
          aa.Hardware Set: Karcher, Brushed stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window at top of gate: Precision profiled steel.
          a)Sand blasted and powder coated, black.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 2 inch (51 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          v.Gate Swing: Into yard.
          w.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window at top of gate: Precision profiled steel.
          a)Sand blasted and powder coated, black.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          p.Exterior Protective Finish: None.
          q.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          r.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          s.Gate Swing: Into yard.
          t.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Window at top of gate: Precision profiled steel.
          a)Sand blasted and powder coated, black.
          4)Steel support frame, with integrated ball bearing hinges.
          5)Receiver plates: Quantity of 4.
          6)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          7)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          E.Basis of Design: Moderna series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 1-1/2 in (38 mm).
          p.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          q.Exterior Protective Finish: None.
          r.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          s.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          t.Gate Swing: Hinge on left, swing into yard.
          u.Gate Swing: Hinge on left, swing into street.
          v.Gate Swing: Hinge on right, swing into yard.
          w.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 2 inch (51 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm)
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          v.Gate Swing: Into yard.
          w.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          p.Exterior Protective Finish: None.
          q.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          r.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          s.Gate Swing: Into yard.
          t.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Steel support frame, with integrated ball bearing hinges.
          4)Receiver plates: Quantity of 4.
          5)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          6)False Mid Rail and Mid Stile: Required for 144 to 168 in (3658 to 4267 mm).
          7)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          F.Basis of Design: Portland series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          n.Frame Thickness: 1-1/2 in (38 mm).
          o.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          p.Exterior Protective Finish: None.
          q.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          r.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          s.Gate Swing: Hinge on left, swing into yard.
          t.Gate Swing: Hinge on left, swing into street.
          u.Gate Swing: Hinge on right, swing into yard.
          v.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          w.Hardware Set: Iron ring pull.
          x.Hardware Set: Karcher, Matte black.
          y.Hardware Set: Karcher, Oil rubbed bronze.
          z.Hardware Set: Karcher, Brushed stainless.
          aa.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Lattice: 1.5 in (38 mm) thick.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 2 inch (51 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 1-1/2 in (38 mm).
          r.Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          v.Gate Swing: Into yard.
          w.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Lattice: 1.5 in (38 mm) thick.
          4)Gate Weight: 40 to 70 lbs (18.14 to 31.75 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          o.Gate Frame Thickness: 2-1/8 in (54 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          p.Exterior Protective Finish: None.
          q.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          r.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          s.Gate Swing: Into yard.
          t.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Tongue and Groove Panels: 5/8 in (16 mm) thick.
          2)Joinery: Mortise and tenon.
          3)Lattice: 1.5 in (38 mm) thick.
          4)support frame, with integrated ball bearing hinges.
          5)Receiver plates: Quantity of 4.
          6)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          7)False Mid Rail and Mid Stile: Required for 144 to 168 in (3658 to 4267 mm).
          8)Gate Weight: 140 to 200 lbs (63.50 to 90.72 kg) per door.
 
          G.Basis of Design: Windsor series as manufactured by Pacific Gate Works.
          1.Single Swing Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Gates widths are available in 1 inch (25 mm) increments from 30 to 48 inches (762 to 1219 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          d.Width: 36 in (914 mm). Rough Opening: 39 inch (991 mm).
          e.Width: 42 in (1067 mm). Rough Opening: 45 inch (1143 mm).
          f.Width: 48 in (1219 mm). Rough Opening: 51 inch (1295 mm).
          g.Width (in/mm): ________.
          h.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          i.Height at Shoulder of Gate: 48 in (1219 mm).
          j.Height at Shoulder of Gate: 58 in (1473 mm).
          k.Height at Shoulder of Gate: 70 in (1854 mm).
          l.Height at Shoulder of Gate: 82 in (2083 mm).
          m.Height at Shoulder of Gate (in/mm): ________.
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 2-1/8 in (54 mm).
          p.Frame Thickness: 3 in (76 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          q.Exterior Protective Finish: None.
          r.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          s.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing options not required.
          t.Gate Swing: Hinge on left, swing into yard.
          u.Gate Swing: Hinge on left, swing into street.
          v.Gate Swing: Hinge on right, swing into yard.
          w.Gate Swing: Hinge on right, swing into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron ring pull.
          y.Hardware Set: Karcher, Matte black.
          z.Hardware Set: Karcher, Oil rubbed bronze.
          aa.Hardware Set: Karcher, Brushed stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Pickets (WxT): 2 x 1.5 in (51 x 38 mm).
          1)Spacing Between Pickets: 3 in (76 mm).
          2)Joinery: Mortise and tenon.
          3)Raised Panels: 1 in (25 mm) thick.
          4)Gate Weight: 50 to 95 lbs (22.68 to 43.09 kg) per door.
          2.Double Swing Walk through Gate:
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required. Double swing through gates widths are available in 2 inch (51 mm) increments from 72 to 96 inches (1829 to 2348 mm). The rough opening is equal to the gate width plus 3 in (76 mm).
          f.Width: 72 in (1829 mm); two 36 in (914 mm) gates. Rough Opening: 78 inch (1981 mm)
          g.Width: 84 in (2134 mm); two 42 in (1067 mm) gates. Rough Opening: 90 inch (2286 mm)
          h.Width: 96 in (2438 mm); two 48 in (1219 mm) gates. Rough Opening: 102 inch (2591 mm)
          i.Width (in/mm): ________.
          j.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required. Gate heights are available in 1 inch (25 mm) increments from 48 to 82 inches (1219 to 2083 mm).
          k.Height at Shoulder of Gate: 48 in (1219 mm).
          l.Height at Shoulder of Gate: 58 in (1473 mm).
          m.Height at Shoulder of Gate: 70 in (1854 mm).
          n.Height at Shoulder of Gate: 82 in (2083 mm).
          o.Height at Shoulder of Gate (in/mm): ________.
          p.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          q.Frame Thickness: 2-1/8 in (54 mm).
          r.Frame Thickness: 3 in (76 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          s.Exterior Protective Finish: None.
          t.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          u.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          ** NOTE TO SPECIFIER ** Delete gate swing option not required.
          v.Gate Swing: Into yard.
          w.Gate Swing: Into street.
          ** NOTE TO SPECIFIER ** Delete hardware sets not required.
          x.Hardware Set: Iron Ring Pull.
          y.Hardware Set: Karcher, Matte Black.
          z.Hardware Set: Karcher, Oil Rubbed Bronze.
          aa.Hardware Set: Karcher, Brushed Stainless.
          ab.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Pickets (WxT): 2 x 1.5 in (51 x 38 mm).
          1)Spacing Between Pickets: 3 in (76 mm).
          2)Joinery: Mortise and tenon.
          3)Raised Panels: 1 in (25 mm) thick.
          4)Gate Weight: 50 to 95 lbs (22.68 to 43.09 kg) per door.
          3.Driveway Gate: Manual Double Swing gates require cane bolts on both doors.
          ** NOTE TO SPECIFIER ** Delete top arch profile options not required.
          a.Top Arch Profile: Flattop.
          b.Top Arch Profile: Archtop.
          c.Top Arch Profile: Reverse archtop.
          d.Top Arch Profile: Compound archtop.
          e.Top Arch Profile: Reverse Compound archtop.
          ** NOTE TO SPECIFIER ** Delete width options not required.
          f.Width: 120 in (3048 mm); two 60 in (1524 mm) gates.
          g.Width: 144 in (3658 mm); two 72 in (1829 mm) gates.
          h.Width: 168 in (4267 mm); two 84 in (2134 mm) gates.
          i.Width: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete height options not required.
          j.Height at Shoulder of Gate: 48 in (1219 mm).
          k.Height at Shoulder of Gate: 58 in (1473 mm).
          l.Height at Shoulder of Gate: 70 in (1854 mm).
          m.Height at Shoulder of Gate: 82 in (2083 mm).
          n.Height at Shoulder of Gate: Custom, as indicated on the Drawings.
          ** NOTE TO SPECIFIER ** Delete frame thickness option not required.
          o.Frame Thickness: 2-1/8 in (54 mm).
          p.Frame Thickness: 3 in (76 mm).
          ** NOTE TO SPECIFIER ** Delete exterior protective finish options not required.
          q.Exterior Protective Finish: None.
          r.Exterior Protective Finish: Teak tone transparent stain.
          ** NOTE TO SPECIFIER ** Delete copper cap option if not required.
          s.Copper Caps: Increased protection from moisture runoff.
          1)Copper sheet: 0.020 in (0.51 mm). Custom fit for each gate order.
          2)Attached by copper coated fasteners.
          t.Gate Swing: Into yard.
          u.Construction:
          1)Material: Western red cedar; clear-grade, kiln-dried.
          a)Pickets (WxT): 2 x 1.5 in (51 x 38 mm).
          1)Spacing Between Pickets: 3 in (76 mm).
          2)Joinery: Mortise and tenon.
          3)Raised Panels: 1 in (25 mm) thick.
          4)Steel support frame, with integrated ball bearing hinges.
          5)Receiver plates: Quantity of 4.
          6)Cane Bolts: Quantity of 2, 18 in (457 mm) long, non-lockable.
          a)Stainless steel, powder coated black.
          7)Gate Weight: 170 to 250 lbs (77.11 to 113.40 kg) per door.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
 
          A.Examine substrates for compliance with requirements for installation tolerances and other conditions affecting performance.
 
          B.Do not begin installation until substrates have been properly prepared.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          3.2INSTALLATION
 
          A.Install products in strict accordance with manufacturer's instructions and approved submittals. Follow manufacturer's recommendations.
          ** NOTE TO SPECIFIER ** Delete paragraph if the gate is a jamb installation and posts are not required.
 
          B.Post Installation: Posts are not provided by the gate manufacturer and shall be provided by the Subcontractor for the Work of this Section.
          ** NOTE TO SPECIFIER ** If the gate is 48 to 60 in (1219 to 1524 mm) wide, use a 6 x 6 in (1829 x 1829 mm) post minimum.
          1.Post Size: 4 x 6 in (102 x 152 mm); actual dimensions, 3.5 x 5.5 in (89 x 140 mm).
          a.The face side of post, the 5.5 in (140 mm) side, must be aligned with the gate.
          2.Post Size: 6 x 6 (152 x 152 mm); actual dimension, 5.5 x 5.5 in (140 x 140 mm).
          3.Footing Depth: One half of exposed post height, or depth of local frost line plus 2 in (51 mm) whichever is greater. 20 in (508 mm) minimum.
          4.Hole Depth: 14 to 16 in (354 to 406 mm).
          a.Base Gravel in Footing: 3 in (76 mm).
 
          3.3PROTECTION
 
          A.Take protective measures to prevent exposure to other construction activity. Protect installed products until completion of project.
 
          3.4CLEANING
 
          A.Clean surfaces to remove soiling, stains, dust, and dirt using materials acceptable to manufacturer.
 
          B.Touch-up, repair or replace damaged products and defective work, as directed by Architect.
 
          C.Leave installation area clean, free of residue and debris resulting from work of this Section.
 
         
END OF SECTION