MasterFormat: 2014
Download this Traffic Spikes Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
LiftMaster Traffic Spikes
 
         
SECTION 34 71 00
 
         
TRAFFIC SPIKES
 
         
 
         
Copyright 2018 - 2018 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** LiftMaster; Traffic Spikes.
This section is based on the products of LiftMaster, which is located at:
300 Windsor Dr.
Oak Brook, IL 60523
Toll Free Tel: 800-282-6225
Fax: 630-516-8412
Email: request info
Web: LiftMaster.com
[ Click Here ] for additional information.
LiftMaster manufactures and markets integrated access control and communication products, including LiftMaster residential garage door openers, commercial door operators, residential and commercial gate operators, telephone entry systems, and related accessories. All products offer full integration and connectivity. As the need for enhanced access, control, and security capabilities expands, LiftMaster continues to offer advanced technologies and innovative solutions for residential, commercial, and industrial applications. LiftMaster continues to be an industry leader, as we have been for more than 100 years. Our entire line of LiftMaster residential garage door openers and commercial door operators have achieved the LEED green building certification from the U.S. Green Building Council.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Traffic spikes of the following types:
          1.In-ground traffic spikes - secure mount. (LiftMaster Model 11300, 11600)
          2.Heavy-duty in-ground traffic spikes - Secure Mount. (LiftMaster Model 11310, 11610)
          3.Easy mount in-ground traffic spikes. (LiftMaster Model EZ 11320, 11620)
          4.Heavy-duty easy mount in-ground traffic spikes. (LiftMaster Model EZ 11340, 11640)
          5.Low profile traffic spikes. (LiftMaster Model 12320)
          6.Surface mount traffic spikes. (LiftMaster Model 12300)
          7.Heavy-duty surface mount traffic spikes. (LiftMaster Model 12360)
          8.Motorized in-ground traffic spike system. (LiftMaster Model MTF)
          9.Motorized surface mount traffic system. (LiftMaster Model MTS)
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 32 31 13 - Chain Link Fences and Gates.
 
          B.Section 32 31 32 - Gate Operators*.
 
          C.Section 03 30 00 - Cast-in-Place Concrete.
 
          D.Section 11 12 26.13 - Parking Fee Coin Collection Equipment.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.Underwriters Laboratories (UL): UL 325 - Standard for Safety for Door, Drapery, Gate, Louver, and Window Operators and Systems.
 
          B.Underwriters Laboratories (UL): UL 991 - Standard for Tests for Safety-Related Controls Employing Solid-State Devices.
 
          C.International Organization for Standardization: ISO 9001 - Quality Management Systems.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01 30 00 - Administrative Requirements.
 
          B.Product Data: Equipment list, system description, electrical wiring diagrams for installation, and manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings: Submit shop drawings showing layout, profiles, and product components, including anchorage, edge conditions, and accessories.
          1.Operation, installation, and maintenance manuals including wiring diagrams.
          2.Risers, layouts, and special wiring diagrams showing any changes to standard drawings.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: ISO 9001 Certified Manufacturer.
 
          B.Installer Qualifications: Installation performed by factory authorized contractor specifically trained in gate operation systems of the type found within this section.
          1.Provide documentation of maintenance and repair service availability for emergency conditions.
          2.Provide quarterly maintenance for one year following Substantial Completion of the Project.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver, store, and handle materials and products in strict compliance with manufacturer's instructions and industry standards.
 
          B.Store products indoors in manufacturer's original containers and packaging, with labels clearly identifying product name and manufacturer. Protect from damage.
 
          1.7WARRANTY
 
          A.Provide manufacturer's standard limited warranty:
          1.Warranty Period: 1 year.
          2.Warranty Period Motorized Systems:
          a.Electronics and Mechanical Components: 2 years.
          b.Corrosion Perforation Warranty on the Cover and Chassis: 10 years.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: LiftMaster, which is located at: 300 Windsor Dr.; Oak Brook, IL 60523; Toll Free Tel: 800-282-6225; Fax: 630-516-8412; Email: request info; Web: LiftMaster.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
 
          2.2TRAFFIC SPIKES
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.In-Ground Traffic Spikes - Secure Mount:
          1.Features:
          a.Heavy duty steel construction.
          b.Counter balance system.
          c.Positive stop eliminates wear.
          d.Curved teeth with fish-hook disabler.
          e.Stainless steel hardware.
          f.Built-in latch down device.
          g.Sound dampeners to decrease noise levels.
          h.Easy maintained.
          i.Modular design.
          j.Restricts tire damage to wrong way traffic.
          2.Basis of Design: LiftMaster Model 11300 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11300P - Secure Mount 3 ft (914 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 15,000 lbs (6803.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          3)Powder Coated Color: Red.
          4)Powder Coated Color: Yellow.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11300C - Secure Mount 3 ft (914 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 15,000 lbs (6803.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          3.Basis of Design: LiftMaster Model 11600 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11600P - Secure Mount 6 ft (1829 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 15,000 lbs (6803.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: 11600C - Secure Mount 6 ft (1829 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 15,000 lbs (6803.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
 
          B.Heavy-Duty In-Ground Traffic Spikes - Secure Mount:
          1.Features:
          a.Heavy duty steel construction.
          b.Counter balance system.
          c.Reliable zinc plated moving parts.
          d.Positive stop eliminates wear.
          e.Curved teeth with fish-hook disabler.
          f.Stainless steel hardware.
          g.Built-in latch down device.
          h.Sound dampeners to decrease noise levels.
          i.Easy maintained
          j.Modular design.
          k.Restricts tire damage to wrong way traffic.
          2.Basis of Design: LiftMaster Model 11310 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11310P - Secure Mount Heavy-Duty 3 ft (914 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11310C - Secure Mount Heavy-Duty 3 ft (914 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          3.Basis of Design: LiftMaster Model 11610 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11610P - Secure Mount Heavy-Duty 6 ft (1829 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: 11610C - Secure Mount Heavy-Duty 6 ft (1829 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
 
          C.Easy Mount In-Ground Traffic Spikes:
          1.Features:
          a.Heavy duty steel construction.
          b.Counter balance system.
          c.Reliable zinc plated moving parts.
          d.Positive stop eliminates wear.
          e.Curved teeth with fish-hook disabler.
          f.Stainless steel hardware.
          g.Built-in latch down device.
          h.Sound dampeners to decrease noise levels.
          i.Easy maintained.
          j.Modular design.
          k.Conditioned for heater cable system.
          2.Basis of Design: LiftMaster Model EZ 11320 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11320P - Easy Mount 3 ft (914 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 20,000 lbs (9071.8 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11320C - Easy Mount 3 ft (914 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 20,000 lbs (9071.8 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          3.Basis of Design: LiftMaster Model EZ 11620 as manufactured by LiftMaster.
          a.Product: 11620P - Easy Mount 6 ft (1829 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 20,000 lbs (9071.8 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11620C - Easy Mount 6 ft (1829 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 20,000 lbs (9071.8 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
 
          D.Heavy-Duty Easy Mount In-Ground Traffic Spikes:
          1.Features:
          a.Heavy duty steel construction.
          b.Counter balance system.
          c.Reliable zinc plated moving parts.
          d.Positive stop eliminates wear.
          e.Curved teeth with fish-hook disabler.
          f.Stainless steel hardware.
          g.Built-in latch down device.
          h.Sound dampeners to decrease noise levels.
          i.Easy maintained
          j.Modular design.
          k.Conditioned for heater cable system.
          2.Basis of Design: LiftMaster Model EZ 11340 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11340P - Easy Mount Heavy-Duty 3 ft (914 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11340C - Easy Mount Heavy-Duty 3 ft (914 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          3.Basis of Design: LiftMaster Model EZ 11640 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 11640P - Easy Mount Heavy-Duty 6 ft (1829 mm) In-Ground Traffic Spike Section; Powder Coated.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          6)Warning Signs: Reflective.
          7)Warning Signs: Lighted.
          b.Product: LiftMaster Model 11640C - Easy Mount Heavy-Duty 6 ft (1829 mm) In-Ground Traffic Spike Section; Galvanized.
          1)Rated Load: 40,000 lbs (18143.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
 
          E.Low Profile Traffic Spikes:
          1.Features:
          a.Heavy-duty steel construction.
          b.Counter balanced and spring loaded system.
          c.Reliable zinc plated moving parts.
          d.Positive stop eliminates wear.
          e.Specially engineered curved teeth with fish-hook disabler.
          f.Stainless steel hardware.
          g.Built-in latch down device.
          h.Designed top-down for easy maintenance.
          i.Modular style for design flexibility.
          j.Restricts tire damage to wrong way traffic.
          k.One year limited warranty.
          2.Basis of Design: LiftMaster Model 12320 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 12320P - Low Profile 3 ft (914 mm) Traffic Spike Section; Powered Coated.
          1)Rated Load: 18,000 lbs (8164.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          3)Powder Coated Color: Red.
          4)Powder Coated Color: Yellow.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          b.Product: LiftMaster Model 12320C - Low Profile 3 ft (914 mm) Traffic Spike Section; Galvanized.
          1)Rated Load: 18,000 lbs (8164.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          c.Product: 12320E - Low Profile End Bevel- Set of 2; Galvanized.
          1)Rated Load: 18,000 lbs (8164.7 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
 
          F.Surface Mount Traffic Spikes:
          1.Features:
          a.Top plate mounted components.
          b.Heavy duty steel construction.
          c.Positive stop eliminates wear.
          d.Built in latch down device.
          e.Unrestricted traffic in free direction.
          f.Discourages wrong way traffic.
          g.Surface mount, provides a speed bump.
          h.Spring loaded teeth with counterbalance technology.
          1)Springs: Stainless steel.
          i.Easy maintained.
          j.Modular facilitating design flexibility.
          k.Curved teeth with fish-hook disabler.
          l.Sound dampeners to decrease noise levels.
          2.Basis of Design: LiftMaster Model 12300 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 12300P - Surface Mount Standard-Duty 3 ft (914 mm) Traffic Spike Section; Powder Coated.
          1)Rated Load: 10,000 lbs (4535.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete color option not required.
          3)Powder Coated Color: Red.
          4)Powder Coated Color: Yellow.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          b.Product: LiftMaster Model 12300C - Surface Mount Standard-Duty 3 ft (914 mm) Traffic Spike Section; Galvanized.
          1)Rated Load: 10,000 lbs (4535.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
          c.Product: LiftMaster Model 12300E - Surface Mount Standard-Duty End Bevel- Set of 2; Galvanized.
          1)Rated Load: 10,000 lbs (4535.9 kg) per single axle load.
          2)Top Plate: 1/4 inch (5.7 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
 
          G.Heavy-Duty Surface Mount Traffic Spikes:
          1.Features:
          a.Heavy duty steel construction.
          b.Counter balanced system and spring loaded.
          c.Reliable zinc plated moving parts.
          d.Positive stop eliminates wear.
          e.Specially engineered curved teeth with fish-hook disabler.
          f.Stainless steel hardware.
          g.Built-in latch down device.
          h.Designed top-down for easy maintenance.
          i.Modular style for design flexibility.
          j.Conditioned for heater cable system.
          2.Basis of Design: LiftMaster Model 12360 as manufactured by LiftMaster.
          a.Product: LiftMaster Model 12360P - Surface Mount Heavy-Duty 3 ft (914 mm) Traffic Spike Section; Powder Coated.
          1)Rated Load: 36,000 lbs (16329.3 kg) per single axle load
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Powder Coated Color: Red.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          b.Product: LiftMaster Model 12360C - Surface Mount Heavy-Duty 3 ft (914 mm) Traffic Spike Section; Galvanized.
          1)Rated Load: 36,000 lbs (16329.3 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          4)Warning Signs: Reflective.
          5)Warning Signs: Lighted.
          c.Product: 12360E - Surface Mount Heavy-Duty End Bevel- Set of 2; Galvanized.
          1)Rated Load: 36,000 lbs (16329.3 kg) per single axle load.
          2)Top Plate: 3/8 inch (9.5 mm) steel plate.
          ** NOTE TO SPECIFIER ** Delete finish option not required.
          3)Finish: Red. Hot Dipped Galvanized - ASTM A153/A 153M.
          4)Finish: Yellow. Hot Dipped Galvanized - ASTM A153/A 153M.
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          5)Warning Signs: Reflective.
          6)Warning Signs: Lighted.
 
          H.Motorized In-Ground Traffic Spike Systems: LiftMaster Model MTF.
          1.Features:
          a.Load Rate: 36,000 lbs (16329.3 kg) per single axle load.
          b.Operator Speed: 2.5 seconds soft start/stop operation to open or close.
          c.UL Listed: UL 325 and UL 991 - Class II, I I I.
          d.Modular Welded Construction Spike Extensions: Can be combined up to 24 ft (7315 mm).
          1)Red powder coat painted 1/4 inch (6 mm) steel construction.
          2)Spike extensions feature built-up welded design.
          3)Surface Mount Version: Durable spring loaded teeth with counter-balanced back-up.
          4)Zinc plated spikes assemblies, with stainless steel hardware.
          e.Fire Department Compliance: Allows gate to auto-open upon loss of AC power or battery depletion.
          f.Smooth start/stop operation.
          g.Breakaway Arm: Can be easily reinstalled if arm is hit.
          h.Sequenced Access Management: Provides control between other barrier and slide/swing gate operators to maximize traffic control.
          i.Universal Controller with 8 Inputs: Allows for the connection of a full range of optional external devices.
          j.Radio Receiver 850LM: Stores up to 90 remote controls.
          k.K1 Relay: provides output signals to activate other accessories or operators during open/close cycles.
          l.Operator Cabinet: Powder coated 1/4 inch (6 mm) aluminum alloy.
          m.Motor: 1/2 HP equivalent continuous-duty 24 Vdc / 800 rpm.
          n.Gear Reduction: 60:1 reducer in synthetic oil bath.
          o.Color: Red.
          2.Power:
          a.Power Requirement: 120V / 220V applications.
          b.Accessory Power Requirement: 24VDC 500 mA.
          c.Industrial DC Motor: Continuous duty operation.
          d.Built-in 110 V Convenience Outlet: For powering accessory devices.
          e.Battery backup safeguards property by providing hundreds of cycles when power is lost.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          a.Warning Signs: Reflective.
          b.Warning Signs: Lighted.
          ** NOTE TO SPECIFIER ** Optional but highly recommended. Delete if not required.
          c.Red and Green Signal Light: Alerts vehicles when spikes have fully retracted and it is safe to pass.
          ** NOTE TO SPECIFIER ** The remaining items are optional. Delete items not required.
          d.LiftMaster Loop Detector: Automatic sensitivity settings for each vehicle detection. Power efficient designs ideal for battery backup.
          e.Retro-Reflective Photo Eye: Safeguards your property. Single-sided means no expensive trenching or wiring.
          f.LED Barrier Arm: 7 ft (2134 mm): Aluminum arm with red LED light on one side and red/white DOT tape on both sides.
          g.LED Barrier Arm: 12 ft (3658 mm): Aluminum arm with red LED light on one side and red/white DOT tape on both sides.
          h.Speed Bumps: Used to slow vehicles approaching the traffic system.
          i.Spike Extensions with Galvanized Traffic Plates: Corrosion protection.
          j.Snow Melting Heaters: Keeps the spike system free from snow and ice.
          4.Basis of Design: LiftMaster MTF as manufactured by LiftMaster.
          a.Product: MTFL9 - Motorized Traffic System, Flush Mount; Left, 9 Feet (2743 mm); Powder Coated.
          b.Product: MTFR9 - Motorized Traffic System, Flush Mount; Right, 9 Feet (2743 mm); Powder Coated.
          c.Product: MTFL12 - Motorized Traffic System, Flush Mount; Left, 12 Feet (3658 mm); Powder Coated.
          d.Product: MTFR12 - Motorized Traffic System, Flush Mount; Right, 12 Feet (3658 mm); Powder Coated.
          e.Product: MTFL15 - Motorized Traffic System, Flush Mount; Left, 15 Feet (4572 mm); Powder Coated.
          f.Product: MTFR15 - Motorized Traffic System, Flush Mount; Right, 15 Feet (4572 mm); Powder Coated.
          g.Product: MTFLC9 - Motorized Traffic System, Flush Mount; Left, 9 Feet (2743 mm); Galvanized.
          h.Product: MTFRC9 - Motorized Traffic System, Flush Mount; Right, 9 Feet (2743 mm); Galvanized.
          i.Product: MTFLC12 - Motorized Traffic System, Flush Mount; Left, 12 Feet (3658 mm); Galvanized.
          j.Product: MTFRC12 - Motorized Traffic System, Flush Mount; Right, 12 Feet (3658 mm); Galvanized.
          k.Product: MTFLC15 - Motorized Traffic System, Flush Mount; Left, 15 Feet (4572 mm); Galvanized.
          l.Product: MTFRC15 - Motorized Traffic System, Flush Mount; Right, 15 Feet (4572 mm); Galvanized.
 
          I.Motorized surface mount traffic system. LiftMaster Model MTS.
          1.Features:
          a.Load Rate: 36,000 lbs (16329.3 kg) per single axle load.
          b.Operator Speed: 2.5 seconds soft start/stop operation to open or close.
          c.UL Listed: UL 325 and UL 991 - Class II, I I I.
          d.Modular Welded Construction Spike Extensions: Can be combined up to 24 ft (7315 mm).
          1)Red powder coat painted 1/4 inch (6 mm) steel construction.
          2)Spike extensions feature built-up welded design.
          3)Surface Mount Version: Durable spring loaded teeth with counter-balanced back-up.
          4)Zinc plated spikes assemblies, with stainless steel hardware.
          e.Fire Department Compliance: Allows gate to auto-open upon loss of AC power or battery depletion.
          f.Smooth start/stop operation.
          g.Breakaway Arm: Can be easily reinstalled if arm is hit.
          h.Sequenced Access Management: Provides control between other barrier and slide/swing gate operators to maximize traffic control.
          i.Universal Controller with 8 Inputs: Allows for the connection of a full range of optional external devices.
          j.Radio Receiver 850LM: Stores up to 90 remote controls.
          k.K1 Relay: provides output signals to activate other accessories or operators during open/close cycles.
          l.Operator Cabinet: Powder coated 1/4 inch (6 mm) aluminum alloy.
          m.Motor: 1/2 HP equivalent continuous-duty 24 Vdc / 800 rpm.
          n.Gear Reduction: 60:1 reducer in synthetic oil bath.
          o.Color: Red.
          2.Power:
          a.Power Requirement: 120V / 220V applications.
          b.Accessory Power Requirement: 24VDC 500 mA.
          c.Industrial DC Motor: Continuous duty operation with recommended capacity of 6,000 cycles per day.
          d.Built-in 110 V Convenience Outlet: For powering accessory devices.
          e.Battery backup safeguards property by providing hundreds of cycles when power is lost.
          3.Accessories:
          ** NOTE TO SPECIFIER ** Delete warning sign not required. You cannot delete both. Warning signs are not optional.
          a.Warning Signs: Reflective.
          b.Warning Signs: Lighted.
          ** NOTE TO SPECIFIER ** Optional but highly recommended. Delete if not required.
          c.Red and Green Signal Light: Alerts vehicles when spikes have fully retracted and it is safe to pass.
          ** NOTE TO SPECIFIER ** The remaining items are optional. Delete items not required.
          d.LiftMaster Loop Detector: Automatic sensitivity settings for each vehicle detection. Power efficient designs ideal for battery backup.
          e.Retro-Reflective Photo Eye: Safeguards your property. Single-sided means no expensive trenching or wiring.
          f.LED Barrier Arm: 7 ft (2134 mm): Aluminum arm with red LED light on one side and red/white DOT tape on both sides.
          g.LED Barrier Arm: 12 ft (3658 mm): Aluminum arm with red LED light on one side and red/white DOT tape on both sides.
          h.Speed Bumps: Used to slow vehicles approaching the traffic system.
          i.Spike Extensions with Galvanized Traffic Plates: Corrosion protection.
          j.Snow Melting Heaters: Keeps the spike system free from snow and ice.
          4.Basis of Design: LiftMaster MTS as manufactured by LiftMaster.
          a.Product: MTSL9 - Motorized Traffic System, Flush Mount; Left, 9 Feet (2743 mm); Powder Coated.
          b.Product: MTSR9 - Motorized Traffic System, Flush Mount; Right, 9 Feet (2743 mm); Powder Coated.
          c.Product: MTSL12 - Motorized Traffic System, Flush Mount; Left, 12 Feet (3658 mm); Powder Coated.
          d.Product: MTSR12 - Motorized Traffic System, Flush Mount; Right, 12 Feet (3658 mm); Powder Coated.
          e.Product: MTSL15 - Motorized Traffic System, Flush Mount; Left, 15 Feet (4572 mm); Powder Coated.
          f.Product: MTSR15 - Motorized Traffic System, Flush Mount; Right, 15 Feet (4572 mm); Powder Coated.
          g.Product: MTSLC9 - Motorized Traffic System, Flush Mount; Left, 9 Feet (2743 mm); Galvanized.
          h.Product: MTSRC9 - Motorized Traffic System, Flush Mount; Right, 9 Feet (2743 mm); Galvanized.
          i.Product: MTSLC12 - Motorized Traffic System, Flush Mount; Left, 12 Feet (3658 mm); Galvanized.
          j.Product: MTSRC12 - Motorized Traffic System, Flush Mount; Right, 12 Feet (3658 mm); Galvanized.
          k.Product: MTSLC15 - Motorized Traffic System, Flush Mount; Left, 15 Feet (4572 mm); Galvanized.
          l.Product: MTSRC15 - Motorized Traffic System, Flush Mount; Right, 15 Feet (4572 mm); Galvanized.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
 
          A.Inspect and prepare substrates using the methods recommended by the manufacturer for achieving best result for the substrates under project conditions.
 
          B.Do not proceed with installation until substrates have been prepared using the methods recommended by the manufacturer and deviations from manufacturer's recommended tolerances are corrected. Commencement of installation constitutes acceptance of conditions.
 
          C.If preparation is the responsibility of another installer, notify Architect in writing of deviations from manufacturer's recommended installation tolerances and conditions.
 
          3.2INSTALLATION
 
          A.Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. Test for proper operation and adjust until satisfactory results are obtained.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION