Banner image

ARCAT Free Architectural CAD drawings, blocks and details for download in dwg and pdf formats for use with AutoCAD and other 2D and 3D design software. By downloading and using any ARCAT content you agree to the following [license agreement].

Z1726 - Adjustable Floor Drain Medium-Duty
 CAD drawingZ1727 - 5", 6", or 8" Square Top Adjustable Medium-Duty Floor Drain
 CAD drawing
Z1726 - Adjustable Floor Drain Medium-Duty
Z1727 - 5", 6", or 8" Square Top Adjustable Medium-Duty Floor Drain
more cad >
T6784E, 4 in drainable head & blade, enclosed actuator CAD drawingT6786E, 6 in drainable head & blade, enclosed actuator CAD drawing
T6784E, 4 in drainable head & blade, enclosed actuator
T6786E, 6 in drainable head & blade, enclosed actuator
more cad >
CLARITY 16D - Enclosed, Same-Side CAD drawingCLARITY 16E - Enclosed, Straight Through CAD drawing
CLARITY 16D - Enclosed, Same-Side
CLARITY 16E - Enclosed, Straight Through
more cad >
1009863 SL500 OHC Fixed Sidelite BP Medium Stile Rev 3.0 CAD drawing1009864 SL500 OHC Fixed Sidelite SS Medium Stile Rev 3.0 CAD drawing
1009863 SL500 OHC Fixed Sidelite BP Medium Stile Rev 3.0
1009864 SL500 OHC Fixed Sidelite SS Medium Stile Rev 3.0
more cad >
One Piece S AH 160 (Polyset Adhesive) Medium Paddy Application CAD drawingClassic S AH 160 (Polyset Adhesive) Medium Paddy Application CAD drawing
One Piece S AH 160 (Polyset Adhesive) Medium Paddy Application
Classic S AH 160 (Polyset Adhesive) Medium Paddy Application
more cad >
EURO MEDIUM BRACKET SYSTEM CAD drawing
EURO MEDIUM BRACKET SYSTEM
more cad >
Cascade Series Medium CAD drawing
Cascade Series Medium
more cad >
200 Sheet Door - Insulated with Medium Duty Jackshaft Motor
 CAD drawing200 Sheet Door - Windlock with Medium Duty Jackshaft Motor
 CAD drawing
200 Sheet Door - Insulated with Medium Duty Jackshaft Motor
200 Sheet Door - Windlock with Medium Duty Jackshaft Motor
more cad >
Kolo Shelter medium~~kolo medium CAD drawing
Kolo Shelter medium~~kolo medium
more cad >
s