MasterFormat: 95
Switch to 2020
|
SpecWizard: customize this spec Download this Vertical Wheelchair Lifts Specification for WORD | WORD-Canadian | WP | RTF | TEXT |
Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Garaventa Lift, which is located at: United States P. O. Box 1769 Blaine, WA 98231-1769 Canada 18920 - 36th Avenue Surrey, BC, V3Z 0P6 Toll Free: 800-663-6556 Tel: (604) 594-0422 Fax: (604) 594-9915 Email: productinfo@garaventalift.com Web: www.garaventalift.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Garaventa Lift is an international company specializing in the manufacturing of wheelchair lifts and elevators. A world leader in the accessibility industry with a reputation for reliability, safety and innovation, Garaventa Lift has over 50,000 installations worldwide. This specification lists 4 models of vertical platform lift: The Genesis Shaftway, Enclosure and Opal models and the Elvoron CPL Model. The Enclosure Model is a modular, self-contained unit that can serve up to 3 stops and 171 inches (4343 mm) travel. The Shaftway Model is installed within a shaftway (or hoistway) provided by others, that travels up to 3 stops and 171 inches (4343 mm). The Opal Model is a self-contained unenclosed, low-rise lift that travels between 2 stops and up to 63 inches (1600 mm) for floor mounted units. The Elvoron CPL is a full cab vertical platform wheelchair lift with greater travel range than The Genesis models. Travel for wheelchair lifts is restricted by code. | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Enclosed Vertical Wheelchair Lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Shaftway Vertical Wheelchair Lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Unenclosed Vertical Wheelchair Lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Full Cab Vertical Wheelchair Lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 03300 - Cast-In-Place Concrete: Concrete shaftway and anchor placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 04800 - Masonry Assemblies: Masonry shaftway and anchor placement. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 06100 - Rough Carpentry: Blocking in framed construction for lift attachment. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 09260 - Gypsum Board Assemblies: Gypsum board shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Division 16 - Electrical: Dedicated telephone service and wiring connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Division 16 - Electrical: Lighting and wiring connections at top of shaft. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Division 16 - Electrical: Electrical power service and wiring connections. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASME A17.1 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | ASME A18.1 - Safety Standard for Platform Lifts and Stairway Chairlifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | CSA B44 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | CSA B355 - Lifts for Persons with Physical Disabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | ICC/ANSI A117.1 - Accessible and Usable Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | CSA - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Submit manufacturer's installation instructions, including preparation, storage and handling requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include complete description of performance and operating characteristics. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Show maximum and average power demands. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Show typical details of assembly, erection and anchorage. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Include wiring diagrams for power, control, and signal systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Show complete layout and location of equipment, including required clearances and coordination with shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Selection Samples: For each finished product specified, provide two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Verification Samples: For each finished product specified, two samples, minimum size 1-3/4 inch by 2-1/4 inches, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Firm with minimum 10 years experience in manufacturing of vertical platform lifts, with evidence of experience with similar installations of type specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Licensed to install equipment of this scope, with evidence of experience with specified equipment. Installer shall maintain an adequate stock of replacement parts, have qualified people available to ensure fulfillment of maintenance and callback service without unreasonable loss of time in reaching project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | REGULATORY REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Provide platform lifts in compliance with: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASME A18.1 - Safety Standard for Platform Lifts and Stairway Chairlifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASME A17.1 - Safety Code for Elevators and Escalators. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | NFPA 70 - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Provide platform lifts in compliance with: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | CSA B355 - Lifts for Persons with Physical Disabilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | CSA B44.1/ASME A17.5 - Elevator and Escalator Electrical Equipment. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | CSA - National Electric Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Store products in manufacturer's unopened packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store components off the ground in a dry covered area, protected from adverse weather conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not use wheelchair lift for hoisting materials or personnel during construction period. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Warranty: Provide a two year limited warranty for wheelchair lift materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Extended Warranty: Provide an extended manufacturer's warranty covering the wheelchair lift materials and workmanship for the following additional extended period beyond the initial two year warranty. Preventive Maintenance Agreement required. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Five Years (7 years total). | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturer: Garaventa Lift; United States - P.O. Box 1769, Blaine, WA 98231-1769. Canada - 18920 36th Ave., Surrey, BC V3Z 0P6. ASD. Toll Free: 800-663-6556. Tel: (604) 594-0422. Fax: (604) 594-9915. Email: productinfo@garaventalift.com; Web:www.garaventalift.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** The following paragraph is for Genesis Enclosure Model enclosed, self-contained wheelchair lifts that serves two or three landings with up to 171 inches (4343 mm) maximum travel distance. Doors and gates may be located at ends and side of platform for straight through, 90 degree or on/off same side entry/exit. | ||||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | ENCLOSED VERTICAL WHEELCHAIR LIFT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Capacity: 750 lbs (340 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mast Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model GVL-EN-42; 45 inches (1143 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model GVL-EN-60; 63 inches (1600 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Model GVL-EN-72; 75 inches (1905 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model GVL-EN-96; 99 inches (2515 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model GVL-EN-120; 123 inches (3124 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model GVL-EN-144; 147 inches (3734 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model GVL-EN-168; 171 inches (4343 mm) maximum lifting height, using hydraulic drive, only. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Nominal Clear Platform Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standard: 37-1/4 inches (947 mm) by 54 inches (1370 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mid Size: 37-1/4 inches (947 mm) by 60 inches (1522 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Large: 43-1/4 inches (1099 mm) by 60 inches (1522 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Platform Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Straight Through Entry/Exit: Front and rear openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 Degree Entry/Exit: Front and side openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | On/Off Same Side Entry/Exit: One front opening only. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Landing Openings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Lower Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Intermediate Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Upper Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Upper Landing: Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Doors and Gates: Doors and gates shall be self closing type. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Door Height: Flush mount, 80 inches (2032 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Gate Height: Flush mount, 42-1/8 inches (1070 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Construction: Aluminum frame with: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Panels of 16 gauge (1.5 mm) painted galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Panels of 3/16 inch (5 mm) clear Plexiglas with 16 gauge (1.5 mm) galvanized steel kick plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Panels of 3/16 inch (5 mm) bronze Plexiglas with 16 gauge (1.5 mm) galvanized steel kick plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Panels of 1/4 inch (6 mm) laminated safety glass with 16 gauge (1.5 mm) galvanized steel kick plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | D-Handle Pull: 12 inch (305 mm) offset D-Handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Power Door/Gate Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing call button. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | ADA Compliant and obstruction sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Low voltage, 24 VDC with all wiring concealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Location: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Lower Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Intermediate Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Upper landing: Door or Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Lift Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Machine Tower: Custom aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Frame: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Platform Side Wall Panels: 42-1/8 (1070 mm) inches high. 16 gauge (1.5 mm) galvanized steel sheet. Custom aluminum extrusion tubing frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Enclosure Panels: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 16 gauge (1.5 mm) painted galvanized steel sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 3/16 inch (5 mm) clear Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 3/16 inch (5 mm) bronze Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | 1/4 inch (6 mm) laminated safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Enclosure Height Above Upper landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Enclosure shall extend 42-1/8 inches (1070 mm) above the upper landing level | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Enclosure shall extend 83-3/4 inches (2127 mm) above the upper landing level. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Infill Panel Kit: Provide 16 gauge (1.5 mm) galvanized panels and mounting hardware to cover void between side of enclosure, drive mast and adjacent wall at the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Lower landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Intermediate landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Upper landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Base Mounting and Access to Lift at Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Floor Mount: Base of lift shall be mounted on the floor surface of the lower landing. For access onto the platform provide a ramp of 16 gauge (1.5 mm) galvanized steel sheet with a slip resistant surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pit Mount: Lift to be mounted in pit with dimensions to meet manufacturers requirements for the platform size specified. Pit construction shall be in accordance to Section 03300. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Options: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Enclosure Dome: Plexiglas type to cover top of lift enclosure. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Ventilation System: Two exhaust fans, thermostatically controlled with a 12 VDC battery backup. Requires continuous mains power for Hydraulic Drive. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Outdoor Protection: Lift shall include modifications recommended by manufacturer for reliable performance in outdoor climate of project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Leadscrew Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Self-lubricating acme screw drive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual handwheel device to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Battery Powered Emergency Lowering: Battery powered platform lowering device that automatically activates in the event of power failure. Allows passenger to drive platform downward to lower landing. Does not operate lift in up direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Integral safety nut assembly with safety switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Travel Speed: 10 fpm (3.0 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Motor: 2.0 hp (560 W). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 20 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Hydraulic Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Chain hydraulic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual device to lower platform and use auxiliary battery power to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slack chain safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Travel Speed: 17 fpm (5.2 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Motor: 3.0 hp (2.2 kW); 24 volts DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 15 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powered by building continuous mains converted to 24 VDC and equipped with auxiliary battery backup power system capable of running lift up and down for a minimum of 5 trips with rated load. Required for high use lifts and lifts equipped with a fan and ventilation system. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Powered by continuously charged battery system. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Platform Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Direction Control: Illuminated tactile and constant pressure push buttons with dual platform courtesy lights and safety light. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Illuminated and audible emergency stop switch shuts off power to lift and activates audio alarm equipped with battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Emergency Telephone: Platform shall be equipped with ADA compliant autodialer telephone with a stainless steel faceplate. Telephone shall operate in the event of power failure. A telephone line shall be supplied to the lift site as specified under Division 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Arrival Gong and Digital Floor Display. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Call Station Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Direction Control: Illuminated tactile and constant pressure push buttons with illuminated "In Use" indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Call Station Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lower: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Intermediate: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Upper: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
P. | Safety Devices and Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grounded electrical system with upper, lower, and final limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tamper resistant interlock to electrically monitor that the door is in the closed position and the lock is engaged before lift can move from landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Pit stop switch mounted on mast wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Electrical disconnect shall shut off power to the lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
Q. | Finishes | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Extrusions: Electrostatically applied baked powder finish Fine Textured Silver Moon (RAL 7047). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Ferrous Components: Electrostatically applied baked powder finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Fine Textured Silver Moon (RAL 7047). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Lift Finish: Baked powder coat finish, color as selected by the Architect from manufacturers optional RAL color chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.3 | SHAFTWAY VERTICAL WHEELCHAIR LIFT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Capacity: 750 lbs (340 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mast Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model GVL SW -42; 45 inches (1143 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model GVL SW -60; 63 inches (1600 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Model GVL SW -72; 75 inches (1905 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Model GVL SW -96; 99 inches (2515 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Model GVL SW -120; 123 inches (3124 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Model GVL SW -144; 147 inches (3734 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Model GVL SW -168; 171 inches (4343 mm) maximum lifting height, using hydraulic drive, only. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Nominal Clear Platform Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Compact: 36 inches (914 mm) by 49-1/2 inches (1257 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Standard: 39 inches (992 mm) by 54 inches (1370 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Mid-Size: 39 inches (992 mm) by 60 inches (1522 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Large: 45 inches (1144 mm) by 60 inches (1522 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Platform Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Straight Through Entry/Exit: Front and rear openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 Degree Entry/Exit: Front and side openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | On/Off Same Side Entry/Exit: One front opening only. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Landing Openings: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Lower Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Intermediate Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Upper Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Upper Landing: Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Door Construction: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fire Rated Doors: 1-1/2 hour B label rating. Pre-hung, constructed of 16 gauge (1.5 mm) steel, with a vision panel, delayed action door closer, pull handle and integrated interlock. Doors mount flush to the inside wall of the shaftway. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Non-Rated Doors: Pre-hung, on an anodized aluminum frame, with a door closer, pull handle, integrated interlock and constructed with a 16 gauge (1.5 mm) galvanized steel kick plate and upper panel as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Panels of 16 gauge (1.5 mm) galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Panels of clear Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Panels of smoke gray Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Panels of 1/4 inch (6 mm) laminated safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | D-Handle Pull: 12 inch (305 mm) offset D-Handle. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Door Width: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 35-5/8 inches (905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 41-1/8 inches (1046 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Intermediate Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 35-5/8 inches (905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 41-1/8 inches (1046 mm. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Upper landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | 35-5/8 inches (905 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | 41-1/8 inches (1046 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Upper Gate Construction | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 42 inches (1067 mm) high, pre-hung on an anodized aluminum frame, fitted with a door closer, pull handle, integrated interlock and constructed with a 16 gauge (1.5 mm) galvanized steel kick plate and upper panel as follows: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Panels of 16 gauge (1.5 mm) galvanized steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Panels of clear Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Panels of smoke gray Plexiglas. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Panels of 1/4 inch (6 mm) laminated safety glass. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Power Door Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing call button. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ADA Compliant and obstruction sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Low voltage, 24 VDC with all wiring concealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Provide power operators at the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lower Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Intermediate Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Upper landing: Door or Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Lift Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Machine Tower: Custom aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Frame: Structural steel tubing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Platform Side Wall Panels: 16 gauge (1.5 mm) galvanized steel sheet. Custom aluminum extrusion tubing frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Base Mounting and Access to Lift at Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Floor Mount: Base of lift shall be mounted on the floor surface of the lower landing. For access onto the platform provide a ramp of 16 gauge (1.5 mm) galvanized steel sheet with a slip resistant surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pit Mount: Lift to be mounted in pit with dimensions to meet manufacturers requirements for the platform size specified. Pit construction shall be in accordance to Section 03300. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Drive Mast Side Wall Panels: Provide 16 gauge (1.5 mm) galvanized panels and mounting hardware to cover the void between both sides of the mast and the side of the shaftway. Panels to cover the front and top of the void area to the height of the top surface of the drive mast. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Leadscrew Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Self-lubricating acme screw drive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual handwheel device to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Battery Powered Emergency Lowering: Battery powered platform lowering device that automatically activates in the event of power failure. Allows passenger to drive platform downward to lower landing. Does not operate lift in up direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Integral safety nut assembly with safety switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Travel Speed: 10 fpm (3.0 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Motor: 2.0 hp (560 W). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 20 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Hydraulic Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Chain hydraulic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual device to lower platform and auxiliary battery power to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slack chain safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Travel Speed: 17 fpm (5.2 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Motor: 3.0 hp (2.2 kW); 24 volts DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 15 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powered by continuous building mains converted to 24 VDC equipped with auxiliary battery power system capable of running lift up and down for a minimum of 5 trips with rated load. Required for high usage lifts. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Powered by continuously charged battery system. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Platform Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Direction Control: Illuminated tactile and constant pressure buttons with dual platform courtesy lights and safety light. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Illuminated and audible emergency stop switch shuts off power to lift and activates audio alarm equipped with battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Emergency Telephone: Platform shall be equipped with ADA compliant autodialer telephone with a stainless steel faceplate. Telephone shall operate in the event of power failure. A telephone line shall be supplied to the lift site as specified under Division 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Arrival Gong and Digital Floor Display. | |||||||||||||||||||||||||||||||||||||||||||||||||
O. | Call Station Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Constant pressure switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Direction Control: Illuminated and tactile constant pressure buttons with illuminated "in-use" indicator. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Safety indicator lamp. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Call Station Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lower: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Intermediate: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Upper: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
3) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
P. | Safety Devices and Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grounded electrical system with upper, lower, and final limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | At all landings a solenoid activated interlock shall electrically monitor that the door is in the closed position and the lock is engaged before lift can move from landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Pit stop switch mounted on mast wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Electrical disconnect shall shut off power to the lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
Q. | Finishes | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Extrusions: Electrostatically applied baked powder finish Fine Textured Silver Moon (RAL 7047). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Ferrous Components: Electrostatically applied baked powder finish, fine textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Silver Moon. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Lift Finish: Baked powder coat finish as selected by the Architect from manufacturer's optional RAL color chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.4 | UNENCLOSED VERTICAL WHEELCHAIR LIFT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Capacity: 750 lbs (340 kg) rated capacity. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Mast Height: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Model GVL-OP-42; 45 inches (1143 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Model GVL-OP-60; 63 inches (1600 mm) maximum lifting height. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Platform Size and Nominal Clear Platform Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Standard: 36 inches (914 mm) by 48-7/8 inches (1242 mm) clear platform dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Mid-Size: 36 inches (914 mm) by 54-7/8 inches (1394 mm) clear platform dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Large: 43-1/4 inches (1100 mm) by 60-7/8 inches (1546 mm) clear platform dimensions. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Large 90 degree: 42 inches (1067 mm) by 60 inches (1524 mm) with 90 degree entry/exit configuration. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Platform Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Straight Through: Front and rear openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 90 Degree: Front and side openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Landing Openings: Gates shall be self closing type. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Gate Height: 42-1/8 inches (1070 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Platform Gate: Travels with platform and opens at lower landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Upper Landing Gate: Detached, freestanding type. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Power Gate Operators: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Location: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Platform Gate: Travels with platform and opens lower landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Upper Landing Gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Automatically opens the gate when platform arrives at a landing. Will also open at landing by pressing call button or gently pulling the gate. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | ADA Compliant and obstruction sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Low voltage, 24 VDC with all wiring concealed. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Lift Components: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Machine Tower: Custom aluminum extrusion. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Base Frame: Structural steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Platform Side Wall Panels: 16 gauge (1.5 mm) galvanized steel sheet. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Platform Access Ramp: 12 gauge (2.5 mm) galvanized steel plates; slip resistant surfaces. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Ramp: Stationary type. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Ramp: Automatic folding type. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Side Guard Panels: 42-1/8 inches (1070 mm) high mounted on platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Outdoor Protection: Lift shall include modifications recommended by manufacturer for reliable performance in outdoor climate of project site. | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Base Mounting at Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Floor Mount: Base of lift shall be mounted on the floor surface of the lower landing. For access onto the platform provide a ramp of 16 gauge (1.5 mm) galvanized steel sheet with a slip resistant surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Pit Mount: Lift to be mounted in pit with dimensions to meet manufacturers requirements for the platform size specified. Pit construction shall be in accordance to Section 03300. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Leadscrew Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Self-lubricating acme screw drive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual handwheel device to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Battery Powered Emergency Lowering: Battery powered platform lowering device that automatically activates in the event of power failure. Allows passenger to drive platform downward to lower landing. Does not operate lift in up direction. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Integral safety nut assembly with safety switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Travel Speed: 10 fpm (3.0 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Motor: 2.0 hp (560 W). | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 20 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Hydraulic Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: Chain hydraulic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual device to lower platform and battery auxiliary power to raise or lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slack chain safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Travel Speed: 17 fpm (5.2 m/minute). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Motor: 3.0 hp (2.2 kW); 24 volts DC. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Power Supply: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | 120 VAC single phase; 60 Hz on a dedicated 15 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | 208/240 VAC, single phase; 50 Hz on a dedicated 16 amp circuit. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Powered by continuous building mains converted to 24 VDC, equipped with auxiliary power system capable of running lift up and down for a minimum of 5 trips with rated load. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Powered by continuously charged battery system. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Platform Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Direction Control: Illuminated tactile and constant pressure elevator-style buttons with dual platform courtesy lights and safety light. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Illuminated and audible emergency stop switch shuts off power to lift and activates audio alarm with battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Emergency Telephone: Platform shall be equipped with ADA compliant integrated telephone with a stainless steel faceplate. Telephone shall operate in the event of power failure. A telephone line shall be supplied to the lift site as specified under Division 16. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Call Station Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Constant pressure rocker switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Illuminated tactile and continuous pressure elevator-style buttons with dual platform courtesy lights and safety light. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Keyless operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Keyed operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Call Station Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lower: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Upper: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Frame mounted. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Wall mounted surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Safety Devices and Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grounded electrical system with upper, lower, and final limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Tamper resistant interlock to electrically monitor that the gate is in the closed position and the lock is engaged before lift can move from landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Pit stop switch mounted on mast wall. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Electrical disconnect shall shut off power to the lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Under platform safety pan with five waterproof safety switches to detect obstruction under platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
N. | Finishes | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Aluminum Extrusions: Electrostatically applied baked powder finish, Fine Textured Silver Moon (RAL 7047). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Ferrous Components: Electrostatically applied baked powder finish, fine textured. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Color: Silver Moon. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Lift Finish: Baked powder coat finish as selected by the Architect from manufacturer's optional RAL color chart. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.5 | FULL CAB VERTICAL WHEELCHAIR LIFT | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Capacity: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 750 lbs (340 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 1000 lbs (455 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 1400 lbs (635 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Floor to Floor Lifting Height: ___ inches (___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Nominal Car Dimensions: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | 36 x 60 inches (914 x 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | 42 x 60 inches (1067 x 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | 48 x 60 inches (1220 x 1524 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Custom Size to Fit Existing Shaftway: ___ x ___ inches (___ x ___ mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Car Configuration: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Style 1R: On/Off Same Side, Rails on Right. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Style 1L: On/Off Same Side, Rails on Left. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Style 2: Straight through entry/exit. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Style 3: 90 degree entry/exit, Rails on Right of one entrance. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Style 4: 90 degree entry/exit, Rails on Left of one entrance. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Style 5: On/Off same side Rails opposite entrances. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Landing Openings: Fire Doors interlocked with Lift controls. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Door Construction: Pre-hung. Doors mount flush to the inside wall of the shaft way. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Fire Rating: 1-1/2 hours. B label. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Steel: 16 gauge (1.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Vision panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Delayed action door closer. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Pull handle and integrated interlock. | |||||||||||||||||||||||||||||||||||||||||||||||||
G. | Power Door Operator: Automatically opens the door/gate when platform arrives at a landing. Will also open at landing by pressing call button. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ADA Compliant and obstruction sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Provide power operators at the following locations: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lowest Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Second Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Third Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Fourth Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fifth Landing: Door. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Upper Landing: Door | |||||||||||||||||||||||||||||||||||||||||||||||||
H. | Shaftway Pit at Lower Landing: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Pit Mount: Lift to be mounted in pit with dimensions to meet manufacturer requirements for the car size specified. Pit construction is to be in accordance to Section 03 30 00. | |||||||||||||||||||||||||||||||||||||||||||||||||
I. | Hydraulic Drive: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Drive Type: 1:2 Cable hydraulic. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Operation: Manual device to lower platform. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Safety Devices: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slack chain safety device. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Shoring device. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Travel Speed: 30 fpm (0.15 m per secd). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Power Supply: As per Garaventa Lift shop drawings | |||||||||||||||||||||||||||||||||||||||||||||||||
J. | Car Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Illuminated constant pressure buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Emergency Stop: Illuminated and audible. Switch shuts off power to lift and activates audio alarm equipped with battery backup. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Keyless. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Operation: Keyed. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Emergency Telephone: Equip Platform with ADA compliant integrated telephone with a stainless steel faceplate. Telephone must operate in the event of power failure. A telephone line must be supplied to the lift site as specified under Division 26. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Digital floor display. | |||||||||||||||||||||||||||||||||||||||||||||||||
K. | Call Station Controls: 24 VDC control circuit with the following features. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Direction Control: Illuminated constant pressure buttons. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Operation: Keyless. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Operation: Keyed. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Call Station Mounting: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lowest: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Second Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | Third Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Fourth Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Fifth Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Top Floor: | |||||||||||||||||||||||||||||||||||||||||||||||||
1) | Wall mounted recessed. | |||||||||||||||||||||||||||||||||||||||||||||||||
2) | Mounted within the door frame. | |||||||||||||||||||||||||||||||||||||||||||||||||
L. | Safety Devices and Features: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Grounded electrical system with upper, lower, and final limit switches. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | At all landings a solenoid activated interlock shall electrically monitor that the door is in the closed position and the lock is engaged before lift can move from landing. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Electrical disconnect shall shut off all power to the lift. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Pit stop switch. | |||||||||||||||||||||||||||||||||||||||||||||||||
M. | Finishes: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: White. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: Black. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: Dark Maple. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: Coastal. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | Car Walls: Melamine: 3/4 inch (19.05 mm). Color: Sahara. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Car Walls: Melamine: 3/4 inch (19.05 mm). Custom Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
8. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Color: Designer White. | |||||||||||||||||||||||||||||||||||||||||||||||||
9. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Color: Dove Gray. | |||||||||||||||||||||||||||||||||||||||||||||||||
10. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Color: New Age Oak. | |||||||||||||||||||||||||||||||||||||||||||||||||
11. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Color: Cocoa. | |||||||||||||||||||||||||||||||||||||||||||||||||
12. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Color: Linen. | |||||||||||||||||||||||||||||||||||||||||||||||||
13. | Car Walls: Plastic Laminate: 3/4 inches (19.05 mm). Custom Color: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
14. | Car Operating Panel: Brushed Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
15. | Car Operating Panel: Custom Metal Finish: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
16. | Car Handrail: Brushed Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
17. | Car Handrail: Custom Metal Finish: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
18. | Hall Call Stations: Brushed Stainless Steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
19. | Hall Call Stations: Custom Metal Finish: ________. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Verify shaft and machine space are of correct size and within tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Verify required landings and openings are of correct size and within tolerances. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verify electrical rough-in is at correct location. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install lifts in accordance with applicable regulatory requirements including ASME A 17.1, ASME A 18.1 and the manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Install lifts in accordance with applicable regulatory requirements including CSA B355, and manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Install system components and connect to building utilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Accommodate equipment in space indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Startup equipment in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
F. | Adjust for smooth operation. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | FIELD QUALITY CONTROL | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Perform tests in compliance with ASME A 17.1 or A18.1 and as required by authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Perform tests in compliance with CSA B355 and required by authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Schedule tests with agencies and Architect, Owner, and Contractor present. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.5 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||