MasterFormat: 2020 Switch to 95
SpecWizard: customize this spec     Download this Window Roller Shades Specification for
WORD | WORD-Canadian | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
          Mecho Window Roller Shades
 
         
SECTION 12 24 13
 
         
WINDOW ROLLER SHADES
 
         
 
         
Copyright 2004 - 2023 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Mecho; interior manually-operated and electrically-operated roller shades and control systems.
This section is based on the products of Mecho, which is located at:
42-03 35th St.
Long Island City, NY 11101
Tel: 718-729-2020
Fax: 718-729-2941
Email: marketing@mechoshade.com
Web: http://www.mechoshade.com

[ Click Here ] for additional information.

Mecho's energy-conserving manual and motorized shades work in harmony with the dynamic use of glass to improve interior environments with optimum solar protection, greater use of natural light, energy savings and those vitally important outdoor views so beneficial to human personal well-being and productivity.
Mecho offers an integrated system of visually transparent and room darkening roller shades that provide optimum solar protection with the functionality and design esthetics architects and designers worldwide desire. Whether you need a manual chain-driven shade for a typical window, a motorized mid-window alignment system for a curtain wall, a multi-zone shading control system for an entire office, or a computerized solar tracking system for the entire building, Mecho is the shade of choice for windows, skylights, greenhouses and atriums.
See our SpecWizard: Click Here
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Roller shades for manual operation and accessories.
 
          B.Shade fabric.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06 10 00 - Rough Carpentry.
 
          B.Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
 
          C.Section 09 51 23 - Acoustical Tile Ceilings.
 
          1.3REFERENCES
 
          A.ASTM International (ASTM):
          1.ASTM G21 - Standard Practice for Determining Resistance of Synthetic Polymeric Materials to Fungi.
 
          B.Cradle to Cradle Products Innovation Institute (C2C):
          1.C2C (DIR) - C2C Certified Products Registry.
 
          C.National Fire Protection Association (NFPA):
          1.NFPA 701 - Standard Methods of Fire Tests for Flame Propagation of Textiles and Films.
 
          D.Window Covering Manufacturers Association (WCMA):
          1.WCMA A100.1 - Safety of Window Covering Products; 2018.
 
          1.4ADMINISTRATIVE REQUIREMENTS
 
          A.Preinstallation Meeting: One week prior to commencing work related to this section. Require attendance of all affected installers.
 
          B.Sequencing:
          1.Do not fabricate shades until field dimensions for each opening have been taken with finished conditions in place. "Hold to" dimensions are not acceptable.
          2.Do not install shades until final surface finishes and painting are complete.
 
          1.5SUBMITTALS
 
          A.See Section 01 30 00 - Administrative Requirements, for submittal procedures.
 
          B.Bid Submittal: Information Required with Submittal of Bid: In order to evaluate proposals for integrated lighting control and window shade systems, the Architect requires the following information be submitted prior to the award of the system.
          1.Bid proposal shall be accompanied with a document that notes all deviations from these specifications on a line-by-line basis.
 
          C.Product Data: Manufacturer's catalog pages and data sheets for products specified including materials, finishes, dimensions, profiles, mountings, and accessories.
          1.Preparation instructions and recommendations.
          2.Styles, material descriptions, dimensions of individual components, profiles, features, finishes, accessories, and operating instructions.
          3.Storage and handling requirements and recommendations.
          4.Mounting details and installation methods.
          5.Manufacturer's Instructions: Include storage, handling, protection, examination, preparation, and installation.
          6.Project Record Documents: Record actual locations of control system components and show interconnecting wiring.
          7.Operation and Maintenance Data: Component list with part numbers, and operation and maintenance instructions.
          ** NOTE TO SPECIFIER ** Delete paragraph below for projects without complex requirements for window treatment and rely on submission of window treatment schedule specified following.
 
          D.Shop Drawings: Plans, elevations, sections, product details, installation details, operational clearances, and relationship to adjacent work.
          ** NOTE TO SPECIFIER ** Manufacturer recommends retaining paragraph below to reduce preparation time for shop drawings.
          1.Prepare shop drawings on AutoCad or MicroStation format using base sheets provided electronically by the Architect.
          2.Provide location plan showing all manual shade control locations. Cross-reference furniture plans for optimal positioning of chains.
          3.Provide elevation drawings showing shade band layout. Indicate any necessary seam or batten locations, and align with horizontal mullions where possible.
 
          E.Window Treatment Schedule: For all roller shades. Use same room designations as indicated on the Drawings and include opening sizes and key to typical mounting details.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors and shadecloth have already been selected.
 
          F.Verification Samples: For each finish product specified, one complete set of shade components, unassembled, demonstrating compliance with specified requirements.
          1.Shadecloth Sample: Mark face of material to indicate interior faces.
          a.Test reports indicating compliance with specified fabric properties.
          b.Verification Samples: 6 inches (150 mm) square, representing actual materials, color and pattern.
 
          G.Maintenance Data: Bill of materials for all components with part numbers. Methods for maintaining roller shades, precautions regarding cleaning materials and methods, instructions for operating hardware and controls.
 
          H.Warranty: Provide manufacturer's warranty documents as specified in this Section.
 
          1.6QUALITY ASSURANCE
 
          A.Product Listing Organization Qualifications: An organization recognized by OSHA as a Nationally Recognized Testing Laboratory (NRTL) and acceptable to authorities having jurisdiction.
 
          B.Manufacturer Qualifications: Obtain roller shades system through one source from a single manufacturer with a minimum of ten years experience and minimum of five projects of similar scope and size in manufacturing products comparable to those specified in this section.
 
          C.Installer for Roller Shade System - Qualifications: Installer trained and certified by the manufacturer with a minimum of ten years experience in installing products comparable to those specified in this section.
          1.Requirements for Roller Shade Installer/Contractor:
          a.Roller Shade Hardware, shade fabric and all related controls shall be furnished and installed as a complete assembly.
 
          D.Product Listing Organization Qualifications: Organization recognized by OSHA as a Nationally Recognized Testing Laboratory (NRTL) and acceptable to authorities having jurisdiction.
 
          E.Fire-Test-Response Characteristics: Passes NFPA 701 small and large-scale vertical burn. Materials tested shall be identical to products proposed for use.
 
          F.Shadecloth Anti-Microbial Characteristics: 'No Growth' per ASTM G21 results for fungi ATCC9642, ATCC9644, ATCC9645 and E2180.
 
          G.ShadeCloth Cleanability and Disinfecting: Must meet cleanability and disinfecting requirements via 3rd party testing to comply with BIFMA HCF 8.1-2014 standards using chemical solutions compliant with EPA guidelines for use against COVID-19.
          ** NOTE TO SPECIFIER ** Delete following four paragraphs if EcoVeil not required.
 
          H.Environmental Certification: Submit written certification from the manufacturer, including third party evaluation, recycling characteristics, and perpetual use certification as specified. Initial submittals, which do not include the Environmental Certification will be rejected. Materials that are simply 'PVC free' without identifying their inputs shall not qualify as meeting the intent of this specification and shall be rejected.
 
          I.Third Party Evaluation: Provide documentation stating the shade cloth has undergone third party evaluation for all chemical inputs, down to a scale of 100 parts per million, that have been evaluated for human and environmental safety. Identify any and all inputs, which are known to be carcinogenic, mutagenic, teratogenic, reproductively toxic, or endocrine disrupting. Also identify items that are toxic to aquatic systems, contain heavy metals, or organohalogens. The material shall contain no inputs that are known problems to human or environmental health per the above major criteria, except for an input that is required to meet local fire codes.
 
          J.Recycling Characteristics: Provide documentation that the shade cloth can, and is part of a closed loop of perpetual use and not be required to be down cycled, incinerated or otherwise thrown away. Scrap material can be sent back to the mill for reprocessing and recycling into the same quality yarn and woven into new material, without down cycling. Certify that this process is currently underway and will be utilized for this project.
 
          K.Perpetual Use Certification: Certify that at the end of the useful life of the shade cloth, that the material can be sent back to the manufacturer for recapture as part of a closed loop of perpetual use and that the material can and will be reconstituted into new yarn, for weaving into new shade cloth. Provide information on each shade band indicating that the shade band can be sent back to the manufacturer for this purpose.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          1.7MOCK-UP
 
          A.Provide a mock-up of one roller shade assembly for evaluation of mounting, appearance and accessories.
          1.Locate mock-up in window designated by Architect.
          2.Mockup Size: Full size.
          3.Mockup Size (WxH): 3 x 3 feet (0.94 x 0.94 m) minimum.
          4.Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
          5.If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
          6.Do not proceed with remaining work until, mock-up is accepted by Architect.
          7.Retain mock-up during construction as a standard for comparison with completed work.
          8.Do not alter or remove mock-up until work is completed or removal is authorized.
          9.Full-sized mock-up may become part of the final installation.
          10.Full-sized mock-up will become the property of the Owner to be used for spare parts.
 
          1.8DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver in factory-labeled packages, marked with manufacturer and product name, fire-test-response characteristics, and location of installation using same room designations indicated on Drawings and in Window Treatment Schedule.
 
          B.Store and handle products per manufacturer's recommendations.
 
          1.9PROJECT CONDITIONS
 
          A.Environmental Limitations: Install roller shades after finish work including painting is complete and ambient temperature and humidity conditions are maintained at the levels indicated for Project when occupied for its intended use.
 
          1.10WARRANTY
 
          A.Roller Shade Hardware and Chain Warranty: Manufacturer's standard non-depreciating warranty for interior shading.
          1.Shade Hardware: 10 years unless otherwise indicated.
          a.Mecho/5 and Mecho/5X with ThermoVeil, EuroTwill, Soho, Equinox, Midnite, Chelsea, or Classic Blackout shade fabric: 25-years.
          b.Mecho/7 including bead chain with ThermoVeil, EuroTwill, Soho, Equinox, Midnite, Chelsea, or Classic Blackout shade fabric: 25-years.
          ** NOTE TO SPECIFIER ** Delete one of the two following paragraphs unless both fabric types are required.
          2.Standard Shadecloth: Manufacturer's standard 25-year warranty.
          3.Ecoveil and EcoVeil Sheer Shadecloth: Manufacturer's standard 10-year warranty.
          4.Roller Shade Installation: One year from date of Substantial Completion, not including scaffolding, lifts or other means to reach inaccessible areas, which are deemed owner's responsibility.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer for Window Shade Control System as basis of design, performance and warranty: Mecho, which is located at: 42-03 35th St.; Long Island City, NY 11101; ASD Tel: 718-729-2020; Fax: 718-729-2941; Email: marketing@mechoshade.com; Web: http://www.mechoshade.com
 
          B.Requests for substitutions will be considered in accordance with provisions of Section 01 60 00.
 
          2.2APPLICATIONS/SCOPE
 
          A.Roller Shade Schedule:
          1.Shade Type 1: Manual operating, chain drive, sunscreen single roller shades and related mounting systems and accessories as indicated on drawings.
          2.Shade Type 2: Manual operating, chain drive, room darkening opaque single roller shades and related mounting systems and accessories as indicated on drawings.
          3.Shade Type 3: Manual operating, chain drive, sunscreen roller and room darkening opaque double roller shades and related mounting systems and accessories as indicated on drawings.
          4.Shade Type 4: Manual operating, chain drive, door-mounted sunscreen roller shades and related mounting systems and accessories at all door locations as indicated on drawings. Door-mounted shades must clear panic hardware and meet all local fire egress codes.
          5.Shade Type 5: C-Channel Fixed or Fixed Frame sunscreen with room darkening opaque or sunscreen shade cloth, and related frame or channel mounting systems and accessories as indicated on drawings.
          6.Shade Type 6: Custom printed manual operating sunscreen or opaque roller shades and related motor control systems, mounting systems and accessories as indicated on drawings.
          7.ADA Compliance: All spaces requiring full ADA compliance to be motorized with an accessible wall switch.
          8.CPSC Compliance: All manually operated window coverings with accessible cords, chains, continuous loop cords, etc. shall meet all current Federally mandated CPSC (Consumer Products Safety Commission) safety standards at time of manufacturing. Depending on the product type, additional hardware components ma may be required and added to meet new regulatory compliant anti-ligature requirements.
 
          2.3ROLLER SHADES, MANUAL OPERATION AND ACCESSORIES
 
          A.Shade System; General:
          1.Components capable of being removed or adjusted without removing mounted shade brackets, or cassette support channel.
          2.Smooth operation raising or lowering shades.
          3.Cradle-to-Cradle certified and listed in C2C (DIR).
          4.Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          ** NOTE TO SPECIFIER ** Mecho/7 is our newest model, with an upgraded clutch and durable chain for higher performance.
 
          B.Basis of Design: Mecho/7 System as manufactured by Mecho.
          1.Description: Manually operated fabric window shades.
          ** NOTE TO SPECIFIER ** Delete shade type option not required.
          a.Shade Type: Single Roller.
          b.Shade Type: Double Roller.
          c.Universal drive capability to offset drive chain for reverse or regular roll shades.
          ** NOTE TO SPECIFIER ** Delete drop position option not required.
          d.Drop Position: Regular roll.
          e.Drop Position: Reverse roll.
          ** NOTE TO SPECIFIER ** Delete mounting options not required.
          f.Mounting: Ceiling mounted.
          g.Mounting: Recessed in ceiling pocket.
          h.Mounting: Wall Mounted.
          i.Mounting: Window Jamb Mounting.
          j.Mounting: ________.
          ** NOTE TO SPECIFIER ** Delete size option not required.
          k.Size (WxH): ________.
          l.Size: As indicated on drawings.
          m.Fabric: As indicated under Shade Fabric article.
          2.Brackets and Mounting Hardware: As recommended by manufacturer for mounting indicated and to accommodate shade fabric roll-up size and weight.
          a.Material: Steel, 1/8 inch (3 mm) thick. Styrene based plastics, and /or polyester, or reinforced polyester shall not be accepted.
          ** NOTE TO SPECIFIER ** Delete if double rollers are not required.
          b.Double Roller Brackets: Configured for light-filtering and room-darkening shades in one opening.
          ** NOTE TO SPECIFIER ** Delete light-filtering and room-darkening fabric options not required. Delete chain pull configuration not required
          1)Light-Filtering Fabric: Room-side of opening.
          2)Light-Filtering Fabric: Glass-side of opening.
          3)Room-Darkening Fabric: Room-side of opening.
          4)Room-Darkening Fabric: Glass-side of opening.
          5)Operating chain pulls for both fabrics configured for the same side of the window.
          6)Operating chain pulls for each fabric configured for opposite sides of the window.
          c.Single Shade Operation Width: Up to 180 inches (4572 mm) dependent on fabric.
          d.Multiple Shade Band Operation: Provide hardware as necessary to operate a maximum of six shade bands, totaling up to 50 lbs (22.7 kg) hanging weight or 360 inches (9144 mm) wide; depending on fabric weight whichever is greater, using a single clutch operator.
          e.Radiused Center Support Brackets: Provide brackets and connectors for radiused window applications.
          1)Maximum Offset: Eight degrees on each side for a 16 degree total offset.
          3.Roller Tubes:
          a.Material: Extruded aluminum.
          b.Size: As recommended by manufacturer; selected for suitability for installation conditions, span, and weight of shades.
          c.Fabric Attachment: Utilize extruded channel in tube to accept vinyl spline welded to fabric edge. Shade band to be removable and replaceable without removing roller tube from brackets or inserting spline from the side of the roller tube.
          d.Roller tubes to be capable of being removed and reinstalled without affecting roller shade limit adjustments.
          4.Hembars: Designed to maintain bottom of shade straight and flat.
          ** NOTE TO SPECIFIER ** Delete style options not required.
          a.Style: Full wrap fabric-covered bottom bar, flat profile with heat sealed closed ends.
          b.Style: Exposed aluminum bottom bar with matching finials.
          ** NOTE TO SPECIFIER ** Delete profile and color options not required.
          1)Profile: Rectangular.
          2)Profile: ________.
          3)Color: Manufacturer's standard color coordinated with shade fabric selected.
          4)Color: To be selected by Architect from manufacturer's standard color selection.
          5)Color: ________.
          6)Color: As indicated on the Drawings.
          c.Style: __________.
          d.Room-Darkening Shades: Provide a slot in bottom bar with wool-pile light seal.
          5.Clutch Operator: Manufacturer's standard material and design integrated with bracket/brake assembly.
          a.Heavy-duty, 1/8 inch steel mounting bracket and integrated steel brake, clutch and sprocket assembly rigidly affix the shade support and user control to the building structure fully independent of the roller tube components.
          b.Permanently lubricated maintenance-free brake assembly employs an oil-impregnated steel hub with wrapped spring clutch.
          c.Brake must withstand minimum pull force of 50 pounds (22.7 kg) in the stopped position.
          d.Direct drive clutch requires no interstitial gear stages or plastic parts between the building structure and clutch ensuring reliable operation across the full range of shade sizes.
          e.Urethane dampened clutch protects bead chain and clutch from failure due to high shock loads during shade operation minimizing down time.
          f.Maximum shade hanging weight of 50 pounds (22.7 kg).
          g.Clutch shall be upgradable to motorized drive on compatible tubes without requiring change in mounting attachment method/location, roller tube or fabric band.
          h.Motorized drive options available require no additional wiring to be added for power or communication capability for switch or automated operation.
          6.Drive Chain: Continuous loop T304 stainless steel beaded ball chain, 100 pound (45 kg) minimum breaking strength warranted from breaking for the life of the shade system hardware under prescribed operation. Provide upper and lower limit stops.
          ** NOTE TO SPECIFIER ** For window treatments to be installed in an environment where young children will be present, WCMA requires a retainer that keeps the chain in tension, not allowing a child to get caught in the chain loop.
          a.Chain Retainer: Chain tensioning device complying with WCMA A100.1.
          b.Limit stops: Bead stops affixed to the chain maintain consistent shadeband alignment at the top and bottom of shade travel across multiple shades, and help prevent shade damage resulting from unmanaged user control.
          ** NOTE TO SPECIFIER ** Managed Lift reduces the pull force required to lift shades. This paragraph specifies the standard lifting force requirements. The paragraph below is for applications where an aged population will be operating the shade and the maximum required lifting force needs to be limited. Delete if not required.
          7.Mecho/7, Managed Lift Force, Hardware: Lifts single band or multiband shade assemblies:
          a.Lifting Force: 3 to 8.5 pounds (1.4 to 3.9 kg) max pull force to lift shade assemblies with a shade band hanging weight, not including mounting hardware, of up to 50 pounds (22.7 kg).
          b.Direct drive clutch with Managed Lift Force provides the best user experience by managing the user pull force while using the fewest number of chain pulls to position a shade.
          c.Backward compatible to Mecho/5 components including fascia, regular and reverse roll, pockets, and wall-mounting accessories.
          d.Includes offset drive capability, left/right, front, or back to allow for utilization of blackout channels.
          e.Allows for ease of operation when obstructions do not allow for direct drive chain access.
          f.Offset chain drive shall not cause an increase of friction or pull force when operated up to a 26 degree angle from vertical.
          8.Accessories:
          a.Fascia: Removable extruded aluminum fascia, size as required to conceal shade mounting, attachable to brackets without exposed fasteners.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1)Finish: Baked enamel.
          a)Color: Black.
          b)Color: White.
          c)Color: Bronze.
          d)Color: Gray.
          e)Color: ________.
          2)Finish: Clear anodized.
          3)Finish: Fabric wrapped to match shade.
          4)Finish: ________.
          5)Can be installed across two or more shade bands in one piece.
          ** NOTE TO SPECIFIER ** The single fascia for reverse roll shades has a different profile, allowing access to the drive chain without needing to notch the fascia and while still covering the mounting hardware. Delete single fascia option not required.
          6)Single Fascia: Accommodate regular roll shades.
          7)Single Fascia: Accommodate reverse roll shades.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          8)Profile: Square.
          9)Profile: Radiused.
          10)Profile: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          11)Configuration: Captured, fascia stops at captured bracket end.
          12)Configuration: Continuous, fascia extends past continuous bracket.
          13)Configuration: Captured and continuous, as indicated on drawings.
          b.Ceiling Pockets: Premanufactured metal shade pocket for recess mounting in acoustical tile or drywall ceilings; size and configuration as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete types not required.
          1)Removable closure panel.
          2)7/8 inch (22 mm) ceiling tile support.
          3)Use 2 inch (51 mm) closure assembly by Mecho or 2 inch (51 mm) ceiling tile receiver by others in lieu of 7/8 inch (22 mm) ceiling tile support where applicable by code (i.e.: projects in seismic zones).
          4)____________.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Room-Darkening Channels: Extruded aluminum side and center channels with brush pile edge seals, SnapLoc mounting base, and concealed fasteners. Channels to accept one-piece exposed blackout hembar to assure side light control and sill light control.
          d.Adjustable Multi-band Coupler: Field-adjustable coupler positioned between adjacent shadebands driven by the same clutch facilitates hembar alignment between the bands while maintaining the light gap between the shade bands to no more than 1.25 inches (32 mm).
 
          C.Basis of Design: Mecho/5x System as manufactured by Mecho.
          1.Description: Manually operated fabric window shades.
          ** NOTE TO SPECIFIER ** Delete shade type option not required.
          a.Shade Type: Single Roller.
          b.Shade Type: Double Roller.
          c.Universal drive capability to offset drive chain for reverse or regular roll shades.
          ** NOTE TO SPECIFIER ** Delete drop position option not required.
          d.Drop Position: Regular roll.
          e.Drop Position: Reverse roll.
          ** NOTE TO SPECIFIER ** Delete mounting options not required.
          f.Mounting: Ceiling mounted.
          g.Mounting: Recessed in ceiling pocket.
          h.Mounting: Wall Mounted.
          i.Mounting: Window Jamb Mounting.
          j.Mounting: ________.
          ** NOTE TO SPECIFIER ** Delete size option not required.
          k.Size (WxH): ________.
          l.Size: As indicated on drawings.
          m.Fabric: As indicated under Shade Fabric article.
          2.Brackets and Mounting Hardware: As recommended by manufacturer for mounting indicated and to accommodate shade fabric roll-up size and weight.
          a.Material: Steel, 1/8 inch (3 mm) thick. Styrene based plastics, and /or polyester, or reinforced polyester shall not be accepted.
          ** NOTE TO SPECIFIER ** Delete if double rollers are not required.
          b.Double Roller Brackets: Configured for light-filtering and room-darkening shades in one opening.
          ** NOTE TO SPECIFIER ** Delete light-filtering and room-darkening fabric options not required.
          1)Light-Filtering Fabric: Room-side of opening.
          2)Light-Filtering Fabric: Glass-side of opening.
          3)Room-Darkening Fabric: Room-side of opening.
          4)Room-Darkening Fabric: Glass-side of opening.
          c.Single Shade Operation Width: Up to 180 inches (4572) dependent on fabric.
          d.Multiple Shade Band Operation: Provide hardware as necessary to operate more five shade bands, up to 360 inches (9144 mm) wide; depending on fabric weight, using a single clutch operator.
          e.Radiused Center Support Brackets: Provide brackets and connectors for radiused window applications.
          1)Maximum Offset: Eight degrees on each side for a 16 degree total offset.
          3.Roller Tubes:
          a.Material: Extruded aluminum.
          b.Size: As recommended by manufacturer; selected for suitability for installation conditions, span, and weight of shades.
          c.Fabric Attachment: Utilize extruded channel in tube to accept vinyl spline welded to fabric edge. Shade band to be removable and replaceable without removing roller tube from brackets or inserting spline from the side of the roller tube.
          d.Roller tubes to be capable of being removed and reinstalled without affecting roller shade limit adjustments.
          4.Hembars: Designed to maintain bottom of shade straight and flat.
          ** NOTE TO SPECIFIER ** Delete style options not required.
          a.Style: Full wrap fabric covered bottom bar, flat profile with heat sealed closed ends.
          b.Style: Exposed aluminum bottom bar with matching finials.
          ** NOTE TO SPECIFIER ** Delete profile and color options not required.
          1)Profile: Rectangular.
          2)Profile: ________.
          3)Color: Manufacturer's standard color coordinated with shade fabric selected.
          4)Color: To be selected by Architect from manufacturer's standard color selection.
          5)Color: ________.
          6)Color: As indicated on the Drawings.
          c.Style: __________.
          d.Room-Darkening Shades: Provide a slot in bottom bar with wool-pile light seal.
          5.Clutch Operator: Manufacturer's standard material and design integrated with bracket/brake assembly.
          a.Heavy-duty, 1/8 inch steel mounting bracket and integrated steel brake, clutch and sprocket assembly rigidly affix the shade support and user control to the building structure fully independent of the roller tube components.
          b.Permanently lubricated maintenance-free brake assembly employs an oil-impregnated steel hub with wrapped spring clutch.
          c.Brake must withstand minimum pull force of 50 pounds (22.7 kg) in the stopped position.
          d.Direct drive clutch requires no interstitial gear stages or plastic parts between the building structure and clutch ensuring reliable operation across the full range of shade sizes.
          e.Maximum shade hanging weight of 30 pounds (13.6 kg).
          6.Drive Chain: Continuous loop stainless steel beaded ball chain, 95 pound (43 kg) minimum breaking strength. Provide upper and lower limit stops.
          ** NOTE TO SPECIFIER ** For window treatments to be installed in an environment where young children will be present, WCMA requires a retainer that keeps the chain in tension, not allowing a child to get caught in the chain loop.
          a.Chain Retainer: Chain tensioning device complying with WCMA A100.1.
          b.Limit stops: Bead stops affixed to the chain maintain consistent shade band alignment at the top and bottom of shade travel across multiple shades, and help prevent shade damage resulting from unmanaged user control.
          ** NOTE TO SPECIFIER ** Managed Lift reduces the force required to lift shades. This paragraph specifies the standard lifting force requirements. The paragraph below is for applications where an aged population will be operating the shade and the maximum required lifting force needs to be limited. Delete if not required.
          7.Mecho/5x, Managed Lift Force, Hardware: Lifts single band or multiband shade assemblies:
          a.Lifting Force: 3 to 8.5 pounds (1.4 to 3.9 kg) for shade assemblies with a shade band hanging weight, not including mounting hardware, of 30 pounds (13.6 kg).
          b.Direct drive clutch with Managed Lift Force provides the best user experience by managing the user pull force while using the fewest number of chain pulls to position a shade.
          c.Backward compatible to Mecho-5 components including facia, regular and reverse roll, pockets, and wall-mounting accessories.
          d.Includes offset drive capability, left/right, front, or back to allow for utilization of room-darkening blackout channels.
          e.Allows for ease of operation when obstructions do not allow for direct drive chain access.
          f.Offset chain drive shall not cause an increase of friction or pull force when operated up to a 26 degree angle from vertical.
          8.Accessories:
          a.Fascia: Removable extruded aluminum fascia, size as required to conceal shade mounting, attachable to brackets without exposed fasteners.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1)Finish: Baked enamel.
          a)Color: Black.
          b)Color: White.
          c)Color: Bronze.
          d)Color: Gray.
          e)Color: ________.
          2)Finish: Clear anodized.
          3)Finish: Fabric wrapped to match shade.
          4)Finish: ________.
          5)Can be installed across two or more shade bands in one piece.
          ** NOTE TO SPECIFIER ** The single fascia for reverse roll shades has a different profile, allowing access to the drive chain without needing to notch the fascia and while still covering the mounting hardware. Delete single fascia option not required.
          6)Single Fascia: Accommodate regular roll shades.
          7)Single Fascia: Accommodate reverse roll shades.
          8)Two-Piece Double Fascia: Front and rear double fascia.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          9)Profile: Square.
          10)Profile: Radiused.
          11)Profile: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          12)Configuration: Captured, fascia stops at captured bracket end.
          13)Configuration: Continuous, fascia extends past continuous bracket.
          14)Configuration: Captured and continuous, as indicated on drawings.
          b.Ceiling Pockets: Premanufactured metal shade pocket for recess mounting in acoustical tile or drywall ceilings; size and configuration as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete types not required.
          1)Removable closure panel.
          2)7/8 inch ceiling tile support.
          3)Use 2 inch (51 mm) closure assembly by Mecho or 2 inch (51 mm) ceiling tile receiver by others in lieu of 7/8 inch (22 mm) ceiling tile support where applicable by code (i.e.: projects in seismic zones).
          4)____________.
          ** NOTE TO SPECIFIER ** Delete if not required.
          c.Room-Darkening Channels: Extruded aluminum side and center channels with brush pile edge seals, SnapLoc mounting base, and concealed fasteners. Channels to accept one-piece exposed blackout hembar to assure side light control and sill light control.
          d.Adjustable Multi-band Coupler: Field-adjustable coupler positioned between adjacent shadebands driven by the same clutch facilitates hembar alignment between the bands while maintaining the light gap between the shade bands to no more than 1.25 inches (32 mm).
 
          D.Basis of Design: Mecho/5 System as manufactured by Mecho.
          1.Description: Manually operated fabric window shades.
          ** NOTE TO SPECIFIER ** Delete shade type option not required.
          a.Shade Type: Single Roller.
          b.Shade Type: Double Roller.
          c.Universal drive capability to offset drive chain for reverse or regular roll shades.
          ** NOTE TO SPECIFIER ** Delete drop position option not required.
          d.Drop Position: Regular roll.
          e.Drop Position: Reverse roll.
          ** NOTE TO SPECIFIER ** Delete mounting options not required.
          f.Mounting: Ceiling mounted.
          g.Mounting: Recessed in ceiling pocket.
          h.Mounting: Wall Mounted.
          i.Mounting: Window Jamb Mounting.
          j.Mounting: ________.
          ** NOTE TO SPECIFIER ** Delete size option not required.
          k.Size (WxH): ________.
          l.Size: As indicated on drawings.
          m.Fabric: As indicated under Shade Fabric article.
          2.Brackets and Mounting Hardware: As recommended by manufacturer for mounting indicated and to accommodate shade fabric roll-up size and weight.
          a.Material: Steel, 1/8 inch (3 mm) thick.
          ** NOTE TO SPECIFIER ** Delete if double rollers are not required.
          b.Double Roller Brackets: Configured for light-filtering and room-darkening shades in one opening.
          ** NOTE TO SPECIFIER ** Delete light-filtering and room-darkening fabric options not required.
          1)Light-Filtering Fabric: Room-side of opening.
          2)Light-Filtering Fabric: Glass-side of opening.
          3)Room-Darkening Fabric: Room-side of opening.
          4)Room-Darkening Fabric: Glass-side of opening.
          5)Operating chain pulls for both fabrics configured for the same side of the window.
          6)Operating chain pulls for each fabric configured for opposite sides of the window.
          c.Multiple Shade Band Operation: Provide hardware as necessary to operate more than one shade band using a single clutch operator.
          d.Radiused Center Support Brackets: Provide brackets and connectors for radiused window applications.
          1)Maximum Offset: Eight degrees on each side for a 16 degree total offset.
          3.Roller Tubes:
          a.Material: Extruded aluminum.
          b.Size: As recommended by manufacturer; selected for suitability for installation conditions, span, and weight of shades.
          c.Fabric Attachment: Utilize extruded channel in tube to accept vinyl spline welded to fabric edge. Shade band to be removable and replaceable without removing roller tube from brackets or inserting spline from the side of the roller tube.
          d.Roller tubes to be capable of being removed and reinstalled without affecting roller shade limit adjustments.
          4.Hembars: Designed to maintain bottom of shade straight and flat.
          ** NOTE TO SPECIFIER ** Delete style options not required.
          a.Style: Full wrap fabric covered bottom bar, flat profile with heat sealed closed ends.
          b.Style: Exposed aluminum bottom bar with matching finials.
          ** NOTE TO SPECIFIER ** Delete profile and color options not required.
          1)Profile: Rectangular.
          2)Profile: ________.
          3)Color: Manufacturer's standard color coordinated with shade fabric selected.
          4)Color: To be selected by Architect from manufacturer's standard color selection.
          5)Color: ________.
          6)Color: As indicated on the Drawings.
          c.Style: __________.
          d.Room-Darkening Shades: Provide a slot in bottom bar with wool-pile light seal.
          5.Clutch Operator: Manufacturer's standard material and design integrated with bracket/brake assembly.
          a.Heavy-duty, 1/8" steel mounting bracket and integrated steel brake, clutch and sprocket assembly rigidly affix the shade support and user control to the building structure fully independent of the roller tube components.
          b.Permanently lubricated maintenance-free brake assembly employs an oil-impregnated steel hub with wrapped spring clutch.
          c.Brake must withstand minimum pull force of 50 pounds (22.7 kg) in the stopped position.
          d.Direct drive clutch requires no interstitial gear stages or plastic parts between the building structure and clutch ensuring reliable operation across the full range of shade sizes.
          e.Maximum shade hanging weight of 18 pounds (8.2 kg).
          6.Drive Chain: Continuous loop stainless steel beaded ball chain, 100 pound (45 kg) minimum breaking strength. Provide upper and lower limit stops.
          ** NOTE TO SPECIFIER ** For window treatments to be installed in an environment where young children will be present, WCMA requires a retainer that keeps the chain in tension, not allowing a child to get caught in the chain loop.
          a.Chain Retainer: Chain tensioning device complying with WCMA A100.1.
          b.Limit stops: Bead stops affixed to the chain maintain consistent shade band alignment at the top and bottom of shade travel across multiple shades, and help prevent shade damage resulting from unmanaged user control.
          7.Accessories:
          a.Fascia: Removable extruded aluminum fascia, size as required to conceal shade mounting, attachable to brackets without exposed fasteners.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1)Finish: Baked enamel.
          a)Color: Black.
          b)Color: White.
          c)Color: Bronze.
          d)Color: Gray.
          e)Color: ________.
          2)Finish: Clear anodized.
          3)Finish: Fabric wrapped to match shade.
          4)Finish: ________.
          5)Can be installed across two or more shade bands in one piece.
          ** NOTE TO SPECIFIER ** The single fascia for reverse roll shades has a different profile, allowing access to the drive chain without needing to notch the fascia and while still covering the mounting hardware. Delete single fascia option not required.
          6)Single Fascia: Accommodate regular roll shades.
          7)Single Fascia: Accommodate reverse roll shades.
          ** NOTE TO SPECIFIER ** This two-piece fascia is available for the M/5 system, standard bracket only. Delete if not required.
          8)Two-Piece Double Fascia: Front and rear double fascia.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          9)Profile: Square.
          10)Profile: Radiused.
          11)Profile: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          12)Configuration: Captured, fascia stops at captured bracket end.
          13)Configuration: Continuous, fascia extends past continuous bracket.
          14)Configuration: Captured and continuous, as indicated on drawings.
          b.Ceiling Pockets: Premanufactured metal shade pocket for recess mounting in acoustical tile or drywall ceilings; size and configuration as indicated on drawings.
          ** NOTE TO SPECIFIER ** Delete types not required.
          1)Removable closure panel.
          2)7/8 inch ceiling tile support.
          3)Use 2 inch (51 mm) closure assembly by Mecho or 2 inch (51 mm) ceiling tile receiver by others in lieu of 7/8 inch (22 mm) ceiling tile support where applicable by code (i.e.: projects in seismic zones).
          4)____________.
          c.Room-Darkening Channels: Extruded aluminum side and center channels with brush pile edge seals, SnapLoc mounting base, and concealed fasteners. Channels to accept one-piece exposed blackout hembar to assure side light control and sill light control.
 
          E.Basis of Design: UrbanShade, manual operation. As manufactured by Mecho. Fabric window shade system complete with mounting brackets, roller tubes, hembars, hardware, and accessories.
          ** NOTE TO SPECIFIER ** Delete shade type option not required.
          1.Shade Type: Single roller.
          2.Shade Type: Double roller.
          ** NOTE TO SPECIFIER ** Delete drop position option not required.
          3.Drop Position: Regular. Fabric falls off roller tube, close to glass.
          4.Drop Position: Reverse. Fabric falls off the room-side of the roller tube.
          ** NOTE TO SPECIFIER ** Coordinate mounting with horizontal tolerances specified under "Fabrication". Delete mounting options not required
          5.Mounting: Ceiling mounted.
          6.Mounting: Recess mounted in ceiling pocket.
          7.Mounting: Wall mounted.
          8.Mounting: Window jamb mounted.
          ** NOTE TO SPECIFIER ** Delete size option not required.
          9.Size (WxH): ________.
          10.Size: As indicated on drawings.
          11.Fabric: As indicated under Shade Fabric article.
          12.Brackets and Mounting Hardware: Stamped steel. As recommended by manufacturer for mounting indicated accommodating shade fabric roll-up size and weight.
          ** NOTE TO SPECIFIER ** Delete if double rollers are not required.
          a.Double Roller Brackets: Configured for light-filtering and room-darkening shades in one opening.
          ** NOTE TO SPECIFIER ** Delete light-filtering and room-darkening fabric options not required.
          1)Light-Filtering Fabric: Room-side of opening.
          2)Light-Filtering Fabric: Glass-side of opening.
          3)Room-Darkening Fabric: Room-side of opening.
          4)Room-Darkening Fabric: Glass-side of opening.
          13.Roller Tubes: Extruded aluminum. Capable of being removed and reinstalled without affecting roller shade limit adjustments.
          a.Size: As recommended by manufacturer; for installation conditions, span, and weight of shades.
          b.Fabric Attachment: Extruded channel in tube accepts vinyl spline welded to fabric edge.
          1)Shade Band: Removable and replaceable without removing roller tube from brackets or inserting spline from the side of the roller tube.
          14.Hembars: Maintains bottom of shade straight and flat.
          ** NOTE TO SPECIFIER ** Delete style option not required.
          a.Style: Full wrap fabric covered bottom bar, flat profile with heat sealed closed ends.
          b.Style: Exposed aluminum bottom bar with matching finials.
          ** NOTE TO SPECIFIER ** Delete profile and color options not required.
          1)Profile: Rectangular.
          2)Profile: ________.
          3)Color: Manufacturer's standard coordinated with shade fabric selected.
          4)Color: To be selected from manufacturer's standard color selection.
          5)Color: ________.
          c.Room-Darkening Shades: Slotted bottom bar with wool-pile light seal.
          15.Manual Operation:
          a.Clutch Operator: Manufacturer's standard material and design integrated with bracket/brake assembly.
          1)Brake Assembly: Mounted on a low-friction plastic hub with wrapped spring clutch.
          a)Brake must withstand minimum pull force of 25 lbs (12 kg) in stopped position.
          2)Clutch/Brake Mounting: On support brackets, independent of roller tube components.
          b.Drive Chain: Continuous loop beaded ball chain. Upper and lower limit stops.
          1)Breaking Force: 45 lbf (200 N) minimum.
          ** NOTE TO SPECIFIER ** For window treatments to be installed in an environment where young children will be present, WCMA requires a retainer that keeps the chain in tension, not allowing a child to get caught in the chain loop.
          2)Chain Retainer per WCMA A100.1: Tensioning device
          c.Lift Assist Mechanism: Contained in idler end of roller tube. When hanging weights exceed roller tube weight limits. Manufacturer's standard.
          16.Accessories:
          a.Fascia: Removable extruded aluminum. Size as required to conceal shade mounting. Attachable to brackets without exposed fasteners.
          ** NOTE TO SPECIFIER ** Delete finish and color options not required.
          1)Finish: Baked enamel.
          a)Color: Black.
          b)Color: White.
          c)Color: Bronze.
          d)Color: Gray.
          e)Color: ________.
          2)Finish: Clear anodized.
          3)Finish: Fabric wrapped to match shade.
          4)Finish: ________.
          5)Can be installed across two or more shade bands in one piece.
          ** NOTE TO SPECIFIER ** Delete profile options not required.
          6)Profile: Square.
          7)Profile: Radiused.
          8)Profile: ________.
          ** NOTE TO SPECIFIER ** Delete configuration options not required.
          9)Configuration: Captured, fascia stops at captured bracket end.
          10)Configuration: Continuous, fascia extends past continuous bracket.
          11)Configuration: Captured and continuous, as indicated on drawings.
          b.Ceiling Pockets: Manual Premanufactured metal shade pocket with removable closure panel, for recess mounting in acoustical tile or drywall ceilings; size and configuration as indicated on drawings.
          1)Removable closure panel.
          2)7/8 inch ceiling tile support.
          3)Use 2 inch (51 mm) closure assembly by Mecho or 2 inch (51 mm) ceiling tile receiver by others in lieu of 7/8 inches (22 mm) ceiling tile support where applicable by code (i.e.: projects in seismic zones).
          4)____________.
          c.Room-Darkening Channels, Standard: Extruded aluminum side and center channels with brush pile edge seals, SnapLoc mounting base, and concealed fasteners. Channels to accept one-piece exposed blackout hembar to assure side light control and sill light control.
 
          2.4ROLLER SHADE FABRICATION
 
          A.Field measure finished openings prior to ordering or fabrication.
          ** NOTE TO SPECIFIER ** Coordinate horizontal tolerance dimensions with mounting specified under "Description" of roller shade system.
 
          B.Dimensional Tolerances: Fabricate shades to fit openings within specified tolerances.
          ** NOTE TO SPECIFIER ** Delete vertical dimensions options not required.
          1.Vertical Dimensions: Fill Opening from Head to Sill: 1/2 inch (13 mm) space between bottom bar and window stool.
          2.Vertical Dimensions: Fill Opening from Head to Sill: 1/2 inch (13 mm) space between bottom bar and finished floor.
          3.Vertical Dimensions: Fill Opening from Head to Sill: 1/2 inch (13 mm) space between bottom bar and ________.
          4.Vertical Dimensions: Fill Opening from Head to Sill (inch/mm): ________space between bottom bar and window stool.
          5.Vertical Dimensions: Fill Opening from Head to Sill (inch/mm): ________space between bottom bar and finished floor.
          6.Vertical Dimensions: Fill Opening from Head to Sill (inch/mm): ________space between bottom bar and ________.
          7.Horizontal Dimensions: Inside Mounting.
          ** NOTE TO SPECIFIER ** If no "light gap dimension" is allowed, use this paragraph to define parameters. Delete if not required.
          a.Fill openings from jamb to jamb. No light gap.
          ** NOTE TO SPECIFIER ** If "light gap dimension" is allowed, use one of the following three paragraphs to define parameters.
          b.Symmetrical Light Gaps on Both Sides of Shade: 3/4 inch (19.05 mm) total.
          c.Symmetrical Light Gaps on Both Sides of Shade (inch/mm): ________ total.
          d.Symmetrical Light Gaps on Both Sides of Shade (inch/mm): As detailed on the Drawings.
          8.Horizontal Dimensions: Outside mounting.
          ** NOTE TO SPECIFIER ** Delete horizontal dimensions options not required.
          a.Cover window frames, trim, and casings completely.
          b.Extend shades beyond jambs on each side: 2 inches (50 mm).
          c.Extend shades beyond jambs on each side (inch/mm): _____.
          d.Extend shades beyond jambs on each side (inch/mm): As detailed on the Drawings.
 
          C.Openings Requiring Continuous Multiple Shade Units with Separate Rollers: Locate roller joints at window mullion centers; butt rollers end-to-end.
 
          2.5SHADE FABRIC
 
          A.Basis of Design: Shade fabric as manufactured by Mecho.
          1.Solar Shadecloths:
          ** NOTE TO SPECIFIER ** Delete fabric and color options not required.
          a.Fabric: Soho: 1100 series. 1 percent open. 2 x 2 basket-weave pattern of fine yarn PVC and polyester blend, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.60.
          2)SAA Rating: 0.64.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          b.Fabric: Soho: 1600 series. 3 percent open. 2 x 2 basket-weave pattern of fine yarn PVC and polyester blend, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.25.
          2)SAA Rating: 0.29.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          c.Fabric: Soho: 1900 series. 5 percent open. 2 x 2 basket-weave pattern of fine yarn, PVC and polyester blend, also 126 inches (3200 mm) wide.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          d.Fabric: Soho Elavate: 1180 series. 1 percent open. 2 x 2 basket-weave pattern of fine yarn PVC and polyester blend with Pro TX2, also 126 inches (3200 mm) wide.
          1)EPA Registered Claims:
          a)Kills 99.99 percent of bacteria in 10 minutes, such as Staphylococcus aureus and Psudomonas aeruginosa, on a continuous basis.
          b)Reduces risk of cross-contamination from bacteria between treated surfaces.
          c)Effective against 99.99 percent Gram-Negative and Gram-Positive bacteria.
          d)Continuously self-disinfecting, bacteriostatic, hypoallergenic, self cleaning, eliminates 99.99 percent of germs.
          e)Inhibits the growth of odor on the fabric caused by bacteria.
          f)Non-leaching.
          g)Has a 5-log kill rate in 10 minutes.
          2)NRC Rating: 0.40.
          3)SAA Rating: 0.44.
          4)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          5)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          6)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          e.Fabric: Soho Elavate: 1680 series. 3 percent open. 2 x 2 basket-weave pattern of fine yarn PVC and polyester blend with Pro TX2, also 126 inches (3200 mm) wide.
          1)EPA Registered Claims:
          a)Kills 99.99% of bacteria in 10 minutes, such as Staphylococcus aureus and Psudomonas aeruginosa, on a continuous basis.
          b)Reduces risk of cross-contamination from bacteria between treated surfaces.
          c)Effective against 99.99% Gram-Negative and Gram-Positive bacteria.
          d)Continuously self-disinfecting, bacteriostatic, hypoallergenic, self cleaning, eliminates 99.99% of germs.
          e)Inhibits the growth of odor on the fabric caused by bacteria.
          f)Non-leaching.
          g)Has a 5-log kill rate in 10 minutes.
          2)NRC Rating: 0.30.
          3)SM Rating: 0.31.
          4)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          5)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          6)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          f.Fabric: ThermoVeil: 0900 series. 0 to 1 percent visually translucent extra-dense linear weave pattern.
          1)NRC Rating: 0.30.
          2)SM Rating: 0.32.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          g.Fabric: ThermoVeil: 1000 series. 2 to 3 percent open, dense linear-weave pattern.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listedin UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          h.Fabric: ThermoVeil Basket Weave: 1300 series. 5 percent open, 2 by 2 dense basket-weave pattern, also 126 inches (3200 mm) wide.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          i.Fabric: ThermoVeil Basket Weave: 1500 series. 3 percent open 2 by 2 dense basket-weave pattern, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.25.
          2)SM Rating: 0.28.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          j.Fabric: ThermoVeil Basket Weave: 1700 series. 1 percent open, 2 by 2 dense basket-weave pattern, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.65
          2)SM Rating: 0.65.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          k.Fabric: ThermoVeil Basket Weave: 2100 series. 10 percent open 2 by 2 open basket-weave pattern.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          l.Fabric: EcoVeil Screens: 1350 series. TPO Cradle to Cradle Certified, fabric, non-PVC, 1 X 1, basket-weave pattern at 5 percent open, also 126 inches (3200 mm) wide.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          4)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          m.Fabric: EcoVeil Screens: 1550 series. TPO fabric, Cradle to Cradle Certified, non-PVC, 1 X 1, basket-weave pattern at 3 percent open, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.35.
          2)SM Rating: 0.38.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          6)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          n.Fabric: EcoVeil Screens: 1750 series. TPO fabric, Cradle to Cradle Certified, non-PVC, 1 X 1, basket-weave pattern at 1 percent open, also 126 inches (3200 mm) wide.
          1)NRC Rating: 0.65.
          2)SM Rating: 0.67.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          6)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          o.Fabric: EcoVeil Sheer: 6750 series. Cradle to Cradle Certified, woven 100 percent polyester, PVC-free, reversible face, (3 percent open). The first shadecloth to pass NFPA 701 flame tests without added chemical flame retardants.
          1)NRC Rating: 0.15.
          2)SM Rating: 0.19.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          6)Declare label.
          7)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          p.Fabric: EcoVeil Sheer: 6850 series. Cradle to Cradle Certified, woven 100 percent polyester, PVC-free, reversible face, (1 percent open). The first shadecloth to pass NFPA 701 flame tests without added chemical flame retardants.
          1)NRC Rating: 0.50.
          2)SM Rating: 0.53.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          6)Declare label.
          7)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          q.Fabric: Acoustiveil Dimout: 0890 series. 0-1 percent open. PVC-Free.
          1)NRC Rating: 0.60.
          2)SAA Rating: 0.64.
          3)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Bronze.
          4)Declare label.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          r.Fabric: EuroTwill Reversible Weave: 6000. Finely woven. 3 percent open. Reverse side can be used facing interior if specified.
          1)NRC Rating: 0.10.
          2)SAA Rating: 0.14.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          s.Fabric: EuroTwill Reversible Weave: 6200. Distinctive, tightly woven twill design, comprised of fine polyester with PVC coating. 1 percent open. Reverse side can be used facing interior if specified.
          1)NRC Rating: 0.30.
          2)SAA Rating: 0.33.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          t.Fabric: EuroTwill Reversible Weave: 6450. A broke twill-weave design comprised of fine polyester with PVC coating. 3 percent open. Reverse side can be used facing interior if specified.
          1)NRC Rating: 0.15.
          2)SAA Rating: 0.18.
          3)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          4)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          5)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          u.Color: Selected from manufacturer's standard colors.
          2.Blackout Shadecloths:
          a.Fabric: Equinox Blackout: 0100 series. Opaque. PVC-Free.
          1)NRC Rating: 0.05.
          2)SAA Rating: 0.05.
          3)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          b.Fabric: Distinctive Blackout: 0800 series. Opaque.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          c.Fabric: Chelsea: 0250 series. Opaque. Solid graphite-colored backing. PVC- Free.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Silver.
          4)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          d.Fabric: Chelsea: 0270 series. Opaque. Solid white-colored backing.
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Health Product Declaration (HPD): Published declaration with full disclosure of known hazards.
          3)Cradle to Cradle Material Health Certificate:
          a)Achievement Level: Silver.
          4)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          e.Fabric: Classic Blackout: 0700 series. Opaque. Vinyl coated fabric blackout material same color reverse side (for exterior).
          1)Low-Emitting Material Certification: Greenguard Gold certified and listed in UL (GGG).
          2)Environmental Product Declaration (EPD): Published disclosure of product's environmental impacts based on a full Life Cycle Assessment (LCA). Manufacturer must have EPD certification by independent 3rd party evaluation service.
          f.Color: Selected from manufacturer's standard colors.
          3.Performance Requirements:
          ** NOTE TO SPECIFIER ** Jurisdictions may require additional fire tests.
Department of Transportation Motor Vehicle Safety Standard 302 Flammability of Interior Materials.
- California Administrative Code Title 19.
- Federal Standard 191 Method 5903 (used by Port Authority of New York and New Jersey for drapery, curtain, and upholstery material).
- Boston Fire Department Test BFD IX-1.
- New York State Uniform Fire Prevention and Building Code.
          a.Flammability per NFPA 701: Pass. Large or small scale test.
          b.Fungal Resistance: No growth when tested per ASTM G21.
          c.Cleanability and Disinfecting: ShadeCloth must meet cleanability and disinfecting requirements via 3rd party testing to comply with BIFMA HCF 8.1-2014 standards using chemical solutions compliant with EPA guidelines for use against COVID-19.
          4.Fabrication:
          ** NOTE TO SPECIFIER ** Specify railroaded fabric if width of shade is greater than width of fabric roll. If height of shade is greater than railroaded fabric, multiple panels can be combined using battened or sewn seams. Some fabrics should not be railroaded. Verify availability of railroaded fabrics with manufacturer. Delete if not required.
          a.Fabric Orientation: Railroaded, fabric is turned 90 degrees off the roll.
          ** NOTE TO SPECIFIER ** Battens in pockets are used when combining multiple panels of fabric, or when fabric needs extra stability for long lengths. Coordinate with instructions under Fabrication. Delete if not required.
          b.Battens: Manufacturer's standard material, full width of shade, and enclosed in welded shade fabric pocket; locate as indicated on drawings.
          ** NOTE TO SPECIFIER ** These instructions are for MagnaShade fabrication. For other Mecho products, battens for railroaded shades are standard. Delete if not required.
          c.Seams for Railroaded Fabric: Manufacturer's standard sewn seam; locate as indicated on drawings.
          d.Welded Zipper Edge: Full height on both sides of fabric ensuring smooth operation within Shadeloc channels.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          C.Start of installation shall be considered acceptance of substrates.
 
          3.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using methods recommended by manufacturer for achieving best result for substrate under the project conditions.
 
          C.Coordinate with window installation and placement of concealed blocking to support shades.
 
          3.3INSTALLATION
 
          A.Contractor Furnish and Install Responsibilities:
          1.Window Covering Contractor (WC) shall provide an on site, Project Manager, and shall be present for all related jobsite scheduling meetings.
          2.WC shall supervise the roller shade installation, and setting of intermediate stops of all shades.
          3.WC shall be responsible for field inspection on an area-by- area and floor-by-floor basis during construction to confirm proper mounting conditions per approved shop drawings.
          4.Verification of Conditions: examine the areas to receive the work and the conditions under which the work would be performed and notify General Contractor and Owner of conditions detrimental to the proper and timely completion of the work. Do not proceed until unsatisfactory conditions have been corrected. Commencement of installation shall constitute acceptance of substrate conditions by the installer.
          5.WC shall provide accurate to 0.0625 inch (1.5875 mm); field measurements for custom shade fabrication on the Roller Shades manufacturers input forms.
          6.WC Installer shall install roller shades level, plumb, square, and true according to manufacturer's written instructions, and as specified here in. Blocking for roller shades installed under the contract of the interior General Contractor shall be installed plumb, level, and fitted to window mullion as per interior architect's design documents and in accordance with industry standard tolerances. The horizontal surface of the shade pocket shall not be out-of-level more than 0.625" (15.875 mm) over 20 linear feet (6.096 meters)
          7.Shades shall be located so the shade band is not closer than 2 inches (50 mm) to the interior face of the glass. Allow proper clearances for window operation hardware.
          8.Adjust, align and balance roller shades to operate smoothly, easily, safely, and free from binding or malfunction throughout entire operational range.
          9.Installer shall set Upper and Lower limits of all manual shade bands, and assure alignment in accordance with the above requirements.
          10.Clean roller shade surfaces after installation, according to manufacturer's written instructions.
          11.WC shall train Owner's maintenance personnel to adjust, operate and maintain roller shade systems.
          a.Use operation and maintenance manual as a reference, supplemented with additional training materials as required.
 
          3.4PROTECTION AND CLEANING
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
          1.Clean soiled shades and exposed components as recommended by manufacturer.
          2.Replace shades that cannot be cleaned to "like new" condition.
 
         
END OF SECTION