|
MasterFormat: 95
Switch to 2020
|
Download this Interior Signage Specification for WORD | WORD-Canadian | WP | RTF | TEXT |
Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Nova Polymers, Inc., which is located at: 15348 US Highway 127 EW Bryan, OH 43506 Toll Free Tel: 888-484-NOVA (6682) Email: request info (info@novapolymers.com) Web: https://www.novapolymers.com [ Click Here ] for additional information. Nova Polymers was founded in June 1998. Since that time, Nova Polymers has grown to be the largest manufacturer and distributor of photopolymer sign products in the United States. In 1999, Nova developed the world's first CLEAR photopolymer sign material. The introduction of NovAcryl had a profound effect on the creative potential of an already versatile and unique product, as well as on the sign industry as a whole. Today, Nova Polymers continues to work with the Architectural Signage and Design community to expand our high quality and progressive product line in ways that will add creativity and flexibility while maintaining ADA compliance. Nova Polymers is committed to providing our industry forward thinking solutions that address the needs of the Architectural community as it relates to material, equipment, and Continuing Education. Interior Photopolymers ADA Handicap Compliant Product: Novacryl ECR Series. Nova has partnered with 3form to develop one of the most creative solutions ever introduced to the Architectural Signage industry. This solution bonds Nova's clear photopolymer layer, found in the industry leading Novacryl, to 3forms Varia Series base material. 3forms patented EcoResin; which has up to 40 percent recycled content, compliments Nova's already diverse line of green solutions. Interior Photopolymers ADA Handicap Compliant Product: Novacryl - PT Series. Photopolymer layer is a moisture resistant, interior grade nylon material with a Durometer hardness rating of 80 Shore D. The clear Novacryl PETG base of all Novacryl sheets contains a co-extruded UV inhibitor to block unwanted light contamination. All NovAcryl sheets come with a high-tack back liner to prevent scratching. PT Series also available in White and Black - no painting required for reduced production time and labor costs. Interior Photopolymers ADA Handicap Compliant Product: Novacryl - LP Series. We now bond Nova's popular high resolution clear photopolymer to over a hundred standard patterned laminate substrates from trusted names like Formica, Pionite and Wilsonart. Interior Photopolymers ADA Handicap Compliant Product: Novacryl - AL Series. Novacryl AL Series consists of the same moisture resistant nylon-based photopolymer layer as found on Novacryl. Clear adhesive layer allows for a brushed aluminum face appearance. Interior Photopolymers ADA Handicap Compliant Product: Novacryl - BR Series. Novacryl BR Series uses industry standard, high-quality metal for an authentic brushed aluminum look, and employs standard polymer processing. Clear 0.032 polymer layer meets all ADA sign specifications, and sheets are 19 x 24 inches (482.6 x 609.6 mm). Interior Photopolymers ADA Handicap Compliant Product: Novacryl - PG Series. Permaglow is a UL 1994 listed product that absorbs light quickly to provide a photoluminescent way out in the darkness of an emergency while also providing durable raised braille cells. Luminance is at 250 mcd/m after 10 minutes and 300 mcd/m after 60 minutes of full darkness. Full luminance after exposure activation of 1,000 Lux Xenon Lighting of only 5 minutes per ASTM E2073-02. Interior Photopolymers ADA Handicap Compliant Product: Novacryl - AC Series. An acrylic photopolymer layer designed to reduce production costs while providing various options for creating ADA-compliant / braille signage. The clear acrylic sign material comes in thicknesses of .060 in x 25 inches (482.6 x 635 mm), 0.118 and 0.236 in 19 x 25 inches (482.6 x 635 mm), and 30 x 40 inches (762 x 1016 mm). Exterior Photopolymers ADA Handicap Compliant Product: Novacryl Ex Series. Ex Series consists of a waterproof synthetic rubber photopolymer layer that is exterior rated immediately upon initial exposure. Durometer hardness rating of 90 Shore D. Substrate: Nova specializes in bonding our clear photopolymer to a variety of base substrates. All of these materials are available with or without the photopolymer layer; Novacryl PT, BR, AC, PG, and LP Series. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Plastic interior panel signs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Room Identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Restroom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Elevator Lobby. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Informational Signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Directory Signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Plastic exterior panel signs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Room Identification. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Stairs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Restroom. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Elevator Lobby. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Informational Signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Directory Signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06200 - Finish Carpentry: installation accessories and requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 10410 - Directories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 10420 - Plaques. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI 117.1 - For Buildings and Facilities. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM D149 - Standard Test Method for Dielectric Breakdown Voltage and Dielectric Strength of Solid Electrical Insulating Materials at Commercial Power Frequencies. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ASTM D150 - Standard Test Methods for AC Loss Characteristics and Permittivity (Dielectric Constant) of Solid Electrical Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ASTM D256 - Standard Test Methods for Determining the Izod Pendulum Impact Resistance of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | ASTM D542 - Standard Test Method for Index of Refraction of Transparent Organic Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | ASTM D570 - Standard Test Method for Water Absorption of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | ASTM D635 - Standard Test Method for Rate of Burning and/or Extent and Time of Burning of Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | ASTM D638 - Standard Test Method for Tensile Properties of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | ASTM D648 - Standard Test Method for Deflection Temperature of Plastics Under Flexural Load in the Edgewise Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | ASTM D695 - Standard Test Method for Compressive Properties of Rigid Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | ASTM D696 - Standard Test Method for Coefficient of Linear Thermal Expansion of Plastics Between -30 degrees C and 30 degrees C with a Vitreous Silica Dilatometer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | ASTM D732 - Standard Test Method for Shear Strength of Plastics by Punch Tool. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | ASTM D785 - Standard Test Method for Rockwell Hardness of Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | ASTM D790 - Standard Test Methods for Flexural Properties of Unreinforced and Reinforced Plastics and Electrical Insulating Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | ASTM D792 - Standard Test Methods for Density and Specific Gravity (Relative Density) of Plastics by Displacement. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | ASTM D1003 - Standard Test Method for Haze and Luminous Transmittance of Transparent Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | ASTM D1929 - Standard Test Method for Determining Ignition Temperature of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | ASTM D2843 - Standard Test Method for Density of Smoke from the Burning or Decomposition of Plastics. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | ASTM D3418 - Standard Test Method for Transition Temperatures and Enthalpies of Fusion and Crystallization of Polymers by Differential Scanning Calorimetry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | ASTM D3763 - Standard Test Method for High Speed Puncture Properties of Plastics Using Load and Displacement Sensors. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | ASTM E84 - Standard Test Method for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | ASTM E2072-04 - Standard Specification for Photoluminescent (Phosphorescent) Safety Marketing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | ASTM E2073-02 - Standard Test Method for Photopic Luminance of Photo Luminescent (Phosphorescent) Markings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Underwriters Laboratories (UL): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | UL 94 - Tests for Flammability of Plastic Materials for Parts in Devices and Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | UL 723 - Standard for Test for Surface Burning Characteristics of Building Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detail drawings showing sizes, lettering and graphics, construction details of each type of sign and mounting details with appropriate fasteners for specific project substrates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Manufacturer's Installation Instructions: Printed installation instructions for each signage system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Message List: Signage report indicating signage location, text, and sign type. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and available pictograms, characters, and Braille indications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and typical pictograms, characters, and Braille indications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Minimum two years documented experience in work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Minimum two years documented experience in work of this Section. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Furnish signs designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver materials in unopened factory packaging. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Inspect materials at delivery to verify there are no defects or damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Store products in manufacturer's original packaging until ready for installation in climate controlled location away from direct sunlight. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Store and dispose of solvent-based materials, and materials used with solvent-based materials in accordance with requirements of local authorities having jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install products in an interior climate-controlled environment. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Nova Polymers, Inc., which is located at: 15348 US Highway 127 EW Bryan, OH 43506 Toll Free Tel: 888-484-NOVA (6682) Email: request info (info@novapolymers.com);Web: https://www.novapolymers.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | United States: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Fabricator: AdLight Group, 4150 Elati St., Denver, CO 80216. Phone: 303-399-3334. Email: Sales@AdLightGroup.com. Web: https://www.adlightgroup.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Architectural Signage & Printing, 6812 Land O' Lakes Blvd, Land O' Lakes, FL 34638. Phone: 813-996-6777. Web: https://signsbyasap.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Acceptable Fabricator: Bell Company, 8327 Parkway Drive | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Leeds, AL 35094. Phone: 205-702-6460 Web: https://bellcoinc.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Acceptable Fabricator: Boyd Sign Systems, 3901 S Kalamath Street, Englewood, CO 80110. Phone: 800-333-3190. Email: signs@boydsignsystems.com. Web: https://www.boydsignsystems.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Acceptable Fabricator: Cab Signs, 38 Livonia Ave, Brooklyn, NY 11212. Phone: 800-394-1690. Email: sales@cab-signs.com. Web: https://www.cab-signs.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Acceptable Fabricator: Cadwell Signs, 4 Kuniholm Drive, Holliston, MA 01746. Phone: 508- 429-3100. Web: https://www.cadwellsigns.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Acceptable Fabricator: Custom Business Signs In Centennial, CO (FASTSIGNS of DTC, CO). 10697 E Briarwood Cir, Centennial, CO 80112-1147. Phone: 303-586-7623. Email: 221@fastsigns.com Web: https://www.fastsigns.com/centennial-co/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Acceptable Fabricator: Graphic Components, 2800 Patterson Street, Greensboro, NC 27407. Phone: 336-542-2128. Email: sales@graphiccomponents.com. Web: https://www.graphiccomponents.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Acceptable Fabricator: Gropen, 1766 Scottsville Road, Charlottesville, VA 22902. Phone: 434-295-1924. Email: sales@gropen.com. Web: https://www.gropen.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Acceptable Fabricator: Industry Graphics, 4208 Auburn Way N. Suite 1 | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Auburn, WA 98002, Phone: 253-854-2333. Email: web@industrygraphics.com. Web: https://industrygraphics.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Acceptable Fabricator: InPro Corporation, S80 W18766 Apollo Drive, Muskego, WI 53150. Phone: 800-222-5556. Email: rbader@inprocorp.com. Web: https://www.inprocorp.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Acceptable Fabricator: Latitude Signage + Design, Iowa City, IA. Phone: 888-236-6616. Email: connect@latitudesignage.com. Web: https://www.latitudesignage.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| o. | Acceptable Fabricator: Neiman & Company, 6842 Valjean Ave., Van Nuys, CA 91406. Phone: 818-781-8600. Email: signs@neimanandco.com. Web: https://www.neimanandcompany.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| p. | Acceptable Fabricator: Park Place Sign Systems, Inc., 2019 30th Street, Hannibal, MO 63401. Phone: 573-221-1360. Email: sales@parkplacesign.com. Web: https://www.parkplacesign.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| q. | Acceptable Fabricator: Precision Letter Corporation, 396 Pepsi Rd. Manchester, NH 03109. Phone: 877-833-4996 Email: info@precisionletter.com Web: https://www.precisionletter.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| r. | Acceptable Fabricator: Sign Pro, 60 Westfield Dr, Plantsville, CT 96479. Phone: 860-229-1812. Email: pete@signpro-usa.com. Web: https://www.signpro-usa.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| s. | Acceptable Fabricator: Welch Signs, 7 Lincoln Ave., Scarborough, ME 04074. Phone: 207-883-6200. Web: https://www.welchsign.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
| t. | Acceptable Fabricator: Worth Higgins & Associates, 8770 Park Central Drive | |||||||||||||||||||||||||||||||||||||||||||||||||
| u. | Richmond, VA 23227. Phone:-263-2304. Email: contact@worthhiggins.com. Web: https://www.worthhiggins.com/. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Canada: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Acceptable Fabricator: Marvel Sign and Display, Inc., 783 Bayview Dr, Barrie, ON L4N 9A5, Canada. Phone: 905-856-6920. Email: alan@marvelsigns.ca. Web: https://www.marvelsigns.ca. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide photopolymer signage that conforms to the requirements of all regulatory agencies holding jurisdiction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide glow in the dark, photo luminescent material that complies with applicable provisions of ASTM E 2073-02 and DIN 67510. Photo luminescent material must have up to eight hours of luminance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Comply with all applicable provisions of the 2010 ADA Standard for Accessible Design. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Character Proportion: Letters and numbers on signs must have a width-to-height ratio between 3:5 and 1:1 and a stroke width-to-height ratio between 1:5 and 1:10. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Color Contrast: Characters and symbols must contrast with their background - either light characters on a dark background or dark characters on a light background. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Raised Characters or Symbols: Letters and numbers on signs must be raised 1/32 in (0.8 mm) minimum and be sans serif characters. Raised characters or symbols must be at least 5/8 in (16 mm) high but no higher than 2 in (50 mm). Symbols or pictograms on signs must be raised 1/32 in (0.8 mm) minimum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Symbols of Accessibility: Accessible facilities required to be identified must use the international symbol of accessibility. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Braille: Grade II with accompanying text. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fire Performance Characteristics: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Provide photopolymer signage with surface burning characteristics that consist of a flame spread of 85 and a smoke development of 450 when tested in accordance with UL 723 (ASTM E 84). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Self-Extinguishing: Provide photopolymer signage with a CC1 classification for .060 in thick material when tested in accordance with the procedures in ASTM D 635, Standard Test Method for Rate of Burning and/or Extent and Time of Burning Plastics in a Horizontal Position. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Vertical Burn: Provide photopolymer material that is classified as 94V-2 for material .118 in thick or greater and 94HB for material .118 in thick or less when tested in accordance with UL 94, Tests for Flammability of Plastic Materials for Parts in Devices and Appliances. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Self-Ignition Temperature: Provide photopolymer material that has a self-ignition temperature of 800 degrees F (427 degrees C) when tested in accordance with ASTM D 1929. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Novacryl PETG: Polyethylene terephthalate glycol. A thermoplastic polyester with high chemical resistance, and fomability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ADA Compliant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | NSF: Listed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | FDA: Conforms to food contact regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Physical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Specific Gravity per ASTM D792: 1.27. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Optical Refractive Index per ASTM D542: 1.57. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Light Trans - Total per ASTM D1003: 86 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Light Trans - Haze per ASTM D1003: 1 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Water Absorption by weight per ASTM D570: 0.2 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Mechanical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Tensile Strength per ASTM D638: 7,700 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tensile Modulus of Elasticity per ASTM D790: 320,300 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Flexural Strength per ASTM D790: 11,200 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flexural Modulus of Elasticity per ASTM D790: 10,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Izod Impact Strength Molded - Milled Notch per ASTM D256: 1.7 Ft-lb per inch Notch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Rockwell Hardness per ASTM D785: R-115. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Drop Dart Impact per ASTM D3763: 22 ft-lbs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Shear Strength per ASTM D732: 9,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Compressive Strength per ASTM D695: 8,000 psi. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Thermal Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Deflection Temperature at 264 psi ASTM D648: 157 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Deflection Temperature at 66 psi ASTM D648: 164 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Coefficient of Thermal Expansion ASTM D696: 3.8x10 Inches per inch per degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Flammability (Burning Rate) ASTM D635: 0.06 Inches per minute. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Flammability UL 94: HB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Smoke Density Rating ASTM D2843: 53.8 percent. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Self-Ignition Temp ASTM D1929: 880 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Flame Spread Index ASTM E84: 85. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Smoke Development Index ASTM D84: 450. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Glass Transition Temperature ASTM D3418: 178 degrees F. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Electrical Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Dielectric Constant at 1KHz ASTM D150: 2.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Dielectric Constant at 1MHz ASTM D150: 2.4. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Dielectric Strength ASTM D149: 410 Volts per mil. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | SIGNAGE - GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | It is the intent of these specifications to establish a sign standard for the Owner including but not limited to, wall-mounted directional signs, primary room identification, restrooms, conference rooms and all code compliant Braille signage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Comply with all applicable provisions of the 2010 ADA Standard for Accessible Design codes that apply to the State and Local jurisdiction of the project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | If required text and graphics are not indicated in specification or on drawings, obtain Owner's instructions as to text and graphics prior to preparation of shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Typography: See Drawings. Copy shall be a clean and accurate reproduction of typeface(s) specified. Upper and lower case and all caps as indicated in Sign Type drawings and Signage Schedule. Letter spacing to be set by manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Arrows, symbols, and pictograms will be provided in style, sizes, colors and spacing as indicated in drawings for each sign system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Braille: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Grade 1 Braille. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Grade 2 Braille. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | California Braille. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Design: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Text/Graphics Placement: Right justified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Text/Graphics Placement: Centered. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Text/Graphics Placement: Left justified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Text/Graphics Placement: As indicated on contract drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Font: As indicated on the Contract Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Font: Arial. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Font: Avenir. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Font: Charlotte Sans Book. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Font: Futura. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Font: Gill Sans. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Font: Helvetica Regular. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Font: Helvetica Bold. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Font: Optima. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Font: Stone Sans Serif. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Font: Univers Condensed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Font: ________________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | INTERIOR SIGNAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel Material: Novacryl PT Series Photopolymer | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick moisture resistant, non-glare interior nylon photopolymer on ultraviolet resistant clear NOVACRYL PETG sign base, single piece construction. Laminated photopolymers, added-on characters, and engraved characters are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Sustainable Certification: Minimum 20 percent pre-consumer recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Base thickness: 0.020 inch (0.5 mm) Gloss NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Base thickness: 0.040 inch (1.0 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Base thickness: 0.060 inch (1.5 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Base thickness: 0.080 inch (2.0 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Base thickness: 0.118 inch (3.0 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Base thickness: 0.190 inch (4.8 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Base thickness: 0.236 inch (6.0 mm) Non-glare NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Base thickness: 0.375 inch (9.5 mm) Gloss NOVACRYL PETG. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Type and Color: To be selected from manufacturer's full color range by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Size: ____ | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Surface burning characteristics: Flame spread/smoke developed rating less than 85/450, tested to approximately equal STM E 84 and UL 723. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Rate of burning: Tested to ASTM D 635 at nominal 0.060 inch (1.5 mm) thickness with resulting Classification CC1. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Vertical burning: Tested to UL 94, classified as 94V-2 in thickness of 0.118 inch (3.0 mm) or greater and 94HB in thicknesses less than 0.118 inch (3.0 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Self-ignition temperature: 800 degrees F (427 degrees C), tested to ASTM D 1929. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel Material: Novacryl AL Series Photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick moisture resistant interior nylon photopolymer bonded to 0.017 inch (0.4 mm) thick brushed aluminum alloy base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base thickness: 0.017 inch (0.4 mm) thick brushed aluminum alloy base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type and Color: To be selected from manufacturer's full color range by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel Material: Novacryl Permaglow 250. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick moisture resistant interior nylon photopolymer bonded to 0.047 inch 250/22 photoluminescent rigid PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base thickness: 0.047 inch thick photo luminescent rigid PVC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type and Color: To be selected from manufacturer's full color range by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Panel Material: Novacryl ECR Series Photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick moisture resistant, non-glare interior nylon photopolymer on 3form Varia Ecoresin NOVACRYL PETG sign base, single piece construction. Laminated photopolymers, added-on characters, and engraved characters are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base thickness: Determined by the 3form Varia Ecoresin pattern. Gauge not to exceed 0.0375 inch (9.5 mm) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type and Color: To be selected from the 3form Varia ecoresin line of substrates by Architect. At least one side of the Varia substrate chosen must be Sandstone or Patina. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type and Color: To be selected from manufacturer's full color range by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Panel Material: Novacryl LP Series Photopolymer | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick moisture resistant, non-glare interior nylon photopolymer on a Formica, Pionite or Wilsonart laminate sign base, single piece construction. Laminated photopolymers, added-on characters, and engraved characters are not acceptable. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type and Color: To be selected from Wilsonart, Pionite or Formica laminates by Architect. The pattern can be a solid color, wood grain or other textures. The finish must be Wilsonart (60-Matte, 38-Fine Velvet), Formica (58-Matte), and Pionite (SD, VE). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Panel Material: Novacryl AC Series Photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.060 inch (1.5 mm) thick moisture resistant, non-glare interior nylon photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Composition: 0.118 inch (3 mm) thick moisture resistant, non-glare interior nylon photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Composition: 0.236 inch (6 mm) thick moisture resistant, non-glare interior nylon photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Type and color: Clear acrylic polymer by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Type and color: Clear PETG polymer by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 19 x 25 inches (482.6 x 635 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Size: 30 x 40 inches (762 x 1016 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | EXTERIOR SIGNAGE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Panel Material: Novacryl EX Series Photopolymer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Composition: 0.032 inch (0.8 mm) thick exterior-grade photopolymer resin bonded to 0.016 inch (0.4 mm) thick aluminum alloy base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Base thickness: 0.016 inch (0.4 mm) thick brushed aluminum alloy base. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Type and Color: To be selected from manufacturer's full color range by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: ____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Adhesive: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Type recommended by sign manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Maximum volatile organic compound (VOC) content: 70 grams per liter. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Tape: Double sided, waterproof, pressure sensitive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasteners: Chrome plated screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Fasteners: Brass screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasteners: Stainless steel screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.7 | FABRICATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fabricate panel material in accordance with manufacturer's instructions and approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fabricate signs by photo polymer process using film negatives to produce characters and graphics in contrasting color, raised. Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Characters: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Height: Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Style: Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Width to height ratio: Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Stroke width to height ratio: Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Pictograms: Refer to Signage Schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Provide Braille Grade indications for each character. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Frames: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Miter corners; fit to hairline joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Secure frame to sign with adhesive. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Changeable Slide Inserts: Clear NOVACRYL PETG sheet cover with slot behind for insertion of changeable slide strip, removed from side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||