SECTION 03 54 13 GYPSUM CEMENT UNDERLAYMENT Copyright 2025 - 2025 ARCAT, Inc. - All rights reserved ** NOTE TO SPECIFIER ** Keene Building Products; Sound Control Mat This section is based on the products of Keene Building Products, which is located at: 2926 Chester Ave. Cleveland, OH 44114 Toll Free Tel: 877-514-5336 Tel: 440-605-1020 Fax: 440-605-1120 Email: request info (info@keenebuilding.com) Web: https://www.keenebuilding.com [ https://arcat.com/company/keene-building-products-44559 ] for additional information. Providing products for multi-family noise control to moisture drainage and ventilation, Keene works closely with contractors, providing guidance towards creating a solution for any project. Once a customized solution is selected, we provide extensive training and expert support to ensure correct installation, promoting long-lasting performance and effectiveness. Our products offer durability and quality that minimize repair costs, ensuring contractors get the most value for their investment while staying within budget. Through hands-on training and collaboration with contractors, we've refined our noise control flooring and moisture control products to ensure simple, foolproof installations that enhance project quality and industry standards. Our rigorous quality assurance ensures that every material meets industry standards, giving contractors confidence in the longevity and reliability of their builds. PART 1 GENERAL 1.1 SECTION INCLUDES ** NOTE TO SPECIFIER ** Delete items below not required for project. A. Gypsum-based Poured Underlayment. 1. GSL K2.6. 2. GSL M3.4. B. Sound Control Mat. 1. Quiet Qurl 013 MC, 013 RF, or 013 MT Sound Mat. 2. Quiet Qurl 025 MC, 025 RF, 025 MT, or 025 RF MT Sound Mat. 3. Quiet Qurl 040 MC, 040 MT, or 40 RF MT Sound Mat. 4. Quiet Qurl 075 MC, 075 RF, 075 MT, or 075 RF MT Sound Mat. C. Reinforcement: 1. Quiet Qurl RWT 040 or 3.4 lbs per sq yd (2 kg per sq m) galvanized metal lath. D. Perimeter Isolation. ** NOTE TO SPECIFIER ** 1.Quiet Qurl Perimeter Isolation. 1.2 RELATED SECTIONS ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. A. Section 03 30 00 - Cast-In-Place Concrete. B. Section 09 05 61.13 - Moisture Vapor Emission Control. C. Section 09 80 00 - Acoustic Treatment. D. Division 09 - Flooring Sections. 1.3 REFERENCES ** NOTE TO SPECIFIER ** Delete any references below not relevant to this project; add others as required. A. ASTM C472: Standard Test Methods for Physical Testing of Gypsum, Gypsum Plaster and Gypsum Concrete. B. ASTM C33: Standard Specifications for Concrete Aggregates. C. ASTM D4263: Standard Test Method for Indicating Moisture in Concrete by the Plastic. ** NOTE TO SPECIFIER ** Sheet Method. ASTM F2419: Standard Practice for Installation of Thick Poured Gypsum Concrete Underlayments and Preparation of the Surface to Receive Resilient Flooring. D. ASTM F2419: Standard Practice for Installation of Thick Poured Gypsum Concrete Underlayments and Preparation of the Surface to Receive Resilient Flooring. E. ASTM E492: Standard Test Method for Laboratory Measurement of Impact Sound Transmission Through Floor-Ceiling Assemblies Using the Tapping Machine. F. ASTM E90: Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements. 1.4 SUBMITTALS A. Submit under provisions of Section 01 30 00. B. Product Data: 1. Manufacturer's data sheets on each product to be used. 2. Preparation instructions and recommendations. 3. Storage and handling requirements and recommendations. 4. Typical installation methods. 5. Product certificates. ** NOTE TO SPECIFIER ** Delete if not applicable to product type. C. UL Fire Resistance Directory Assemblies. 1. The assemblies to be constructed with the components listed as a UL design. D. Acoustical Data: Submit sound tests according to IBC code criteria ASTM E492 (IIC) and ASTM E90 (STC) or ASTM E1007 (F-IIC) and E336 (F-IIC). Contact Keene Building Products for Specifics. E. Verification Samples: Two representative units of each type of product, size, pattern, and color. F. Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. 1.5 QUALITY ASSURANCE A. Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum of five years documented experience. B. Self-Leveling Gypsum Concrete Installer Qualifications: Installer who is approved by manufacturer for application of underlayment products required for this project. C. Sound Mat Installer Qualifications: Installation of sound mat shall be by a trained applicator who has received training from manufacturer. D. Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock up, consider all the major different types of work on the project. E. Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. 1. The intent of a mock-up is to demonstrate quality of workmanship and visual appearance. 2. If the mock-up is not acceptable, rebuild the mock-up until satisfactory results are achieved. 3. Retain mock-up during construction as a standard for comparison with completed work. 4. Do not alter or remove mock-up until work is completed or removal is authorized. 5. Subject to compliance with requirements, approved mockups may become part of the completed work if undisturbed at time of Substantial Completion. 1.6 PRE-INSTALLATION CONFERENCE A. Convene a conference approximately two weeks before scheduled commencement of the work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. 1.7 DELIVERY, STORAGE, AND HANDLING A. Store and handle materials in strict compliance with manufacturer's written instructions and recommendations. B. Comply with manufacturer's instructions. Deliver in original, unopened packaging. Store in dry conditions and protect from direct sun exposure, freezing, and extreme heat (greater than 105 degrees F (41 degrees C)). 1.8 PROJECT CONDITIONS A. Before, during and after installation of product, building interior shall be enclosed, with adequate ventilation and heat maintained at a temperature above 50 degrees F (10 degrees C) to allow for drying of product. 1.9 WARRANTY. A. Manufacturer's standard limited warranty unless indicated otherwise. PART 2 PRODUCTS 2.1 MANUFACTURERS A. Acceptable Manufacturer: Keene Building Products, which is located at: 2926 Chester Ave. Cleveland, OH 44114 Toll Free Tel: 877-514-5336 Tel: 440-605-1020 Fax: 440-605-1120 Email: request info (info@keenebuilding.com);Web: https://www.keenebuilding.com ** NOTE TO SPECIFIER ** Avenue, Cleveland, OH 44114; ASD Toll Free Tel: (877) 514-5336; Tel: (440) 605-1020;. Fax: (440) 605-1120; Email: marketing@keenebuilding.com. Web: https://keenebuilding.com/. Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. B. Substitutions: Not permitted. C. Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00. 2.2 PERFORMANCE AND DESIGN REQUIREMENTS A. Fire Resistance: As required by Building Code and Authority Having Jurisdiction. B. Sound Control - 2009 International Building Code: Section 1207.2 and 1207.3. C. Minimum Sound Transmission Class, 50 STC (45 if field tested) - Section 1207.2 ASTM E90 and E336. D. Minimum Impact Insulation Class, 50 IIC (45 if field tested) - Section 1207.3 ASTM E492 and E1007. ** NOTE TO SPECIFIER ** Delete paragraphs not required. 2.3 PRODUCT TYPES. E. Gypsum-based Poured Underlayment. 1. GSL K2.6. a. Compressive strength 2,000 to 3,500 psi. b. Dry Density 110 to 125 lbs per cu ft (2002 kg per cu m). 2. GSL M3.4. a. Compressive strength 3,200 to 4,500 psi. b. Dry Density 110 to 130 lbs per cu ft (2082 kg per cu m). F. Quiet Qurl Sound Control Mat. 1. Fire Rating: Class A. 2. STC Rating of Assembly: Contact Keene Building Products representative for acoustical ratings of gypsum cement underlayment, sound control mat and floor assembly. 3. Mat thickness: a. 013 = 0.125 inch (3.18 mm). b. 025 = 0.25 inch (6.35 mm). c. 040 = 0.40 inch (10.17 mm). d. 075 = 0.75 inch (19.05 mm). 4. Sound Mat Types: a. Quiet Qurl MC (Moisture Control): Moisture control technology made of. moisture control fabric adhered to standard entangled net core material. b. Quiet Qurl RF (Reinforced Fabric): Reinforced fabric and scrim adhered to standard entangled net core material. c. Quiet Qurl MT (Muffling Technology): Muffling technology made of moisture control fabric and white polyester fabric adhered to standard entangled net core material. d. Quiet Qurl RF MT (Reinforced Fabric with Muffling Technology): Combination of RF and MT types of mats adhered to standard entangled net core material. G. Reinforcement Mesh: 1. Quiet Qurl RWT 040: Random filament, geometric patterned core crack suppression mat used to reinforce gypsum underlayment. a. Thickness: 0.375 inch (9.52 mm). 2. Alternative Reinforcement: 3.4 lbs per sq yd (2 kg per sq m) galvanized metal lath. H. Quiet Qurl Perimeter Isolation: Installed at perimeter of Quite Qurl Sound Mats to impede transmission of flanking sound and to prevent underlayment leaks. 1. Dimensions (DxW): 0.125 x 4 inches (3.18 x 101.60 mm). PART 3 EXECUTION 3.1 EXAMINATION A. Site Verification of Conditions: 1. Building must be fully enclosed including doors, windows and roof. 2. Interior ambient temperature must be 50 degrees F (10 degrees C) and rising at least one day before installation and maintained at minimum of 50 degrees F (10 degrees C) temperature for a minimum of 5 to 7 days until gypsum underlayment is dry. 3. Subfloor to have a deflection that does not exceed L/360 or tighter tolerance as per finished flooring system requirements. 4. Subfloor must be broom swept with all excess wallboard mud removed, and all holes patched. 5. Wood construction must be with tongue and groove subfloor (OSB or plywood). 6. Adequate heat and ventilation must be maintained until the moisture in the gypsum underlayment has dried to allow installation of floor covering. 7. For installation on concrete substrates the subfloor must be fully cured (typically 28 days). Moisture tests should be performed to ensure proper hydration using ASTM F1869 to ensure MVE level is less than 3 lbs (1.4 kg). per 1000 sq ft (92.9 sq m). 8. For on grade, below grade or applications over a crawl space, vapor barriers must be applied. 3.2 REQUIREMENTS A. Surface Preparation: 1. Subfloor must be properly primed. 2. Use Keene Building Products' GSL PRIMER on all surfaces to receive gypsum. underlayment. 3. All supporting surfaces shall be dry, structurally sound, solid, free of movement and well bonded, and free of dust, oil, grease, tar, or other contaminants that may act as bond breakers. B. Priming: 1. Dilute GSL PRIMER before application. Dilute 1-part GSL PRIMER concentrate to 4-parts potable water (1: 4). 2. Using a long handle roller, soft bristle broom, brush, or sprayer, apply GSL PRIMER at a coverage rate of 270-320 sq ft (25.1-29.7 sq m) per gallon of primer solution. 3. Ensure a complete and uniform coverage. 4. Allowed to become very tacky or dry (about 1 hour). 3.3 INSTALLATION OF SOUND CONTROL MAT A. Preparation: 1. Check wall bottom plate requirements prior to mobilization to job site. 2. Review elevation changes at doorway entrance and at all interior doors, cabinetry and plumbing for transitions and differences. 3. Ensure that the floor is clean and level. 4. Smooth any irregularities in plywood/OSB joints by trowel application of quick setting patching compound. 5. Patch any holes and fill any joints in the plywood or OSB with quick setting patching compound to prevent leaks. B. Quiet Qurl Sound Control Mat Installation. 1. Quiet Qurl is laid directly over the concrete, plywood or OSB subfloor, with the black mesh/entangled net facing down and the fabric side up. The Quiet Qurl should be pushed up tightly to the wall board; the gap between the floor and wall should not exceed 0.25 inch (6.35 mm). After installation of Sound Control Mat, the Perimeter Isolation Barrier should be installed to cover gaps between sound mat and the wall (see below for complete instructions). Alternatively, the Quiet Qurl can be pushed up tightly to the Perimeter Isolation Barrier that was previously installed around the perimeter of the floor. The gap between the floor and wall should not exceed 0.25 inches (6.35 mm). 2. Quiet Qurl entangled net core edge must be placed adjacent to other pieces without a gap. Remove plastic backing from the Zip-Strip to expose the adhesive edge along the 3 inches (10 cm) fabric overlaps. Firmly press down on the adhesive edge so that the mat remains snug to the fabric on the adjoining Quiet Qurl strip. Adjoin all seams to prevent penetration into the core material during pour. Where necessary, cover seams with tape (2 inches (50.80 mm) wide duct tape, cellophane tape or equal). Alternatively, spray adhesive such as 3M Super 77 may be used to adhere the fabric overlaps. 3. At all doorways, use extra pieces of scrap Quiet Qurl as reinforcement by flipping the material black core up. C. Perimeter Isolation Barrier Installation. 1. Installing Quiet Qurl Sound Control Mats prior to installing perimeter isolation barrier: a. Attach Quiet Qurl Perimeter Isolation Barrier with Quik Stik or equivalent to wall. b. Attach Quiet Qurl Perimeter Isolation or equivalent with a fast setting adhesive to wall. 2. Installing Quiet Qurl Sound Control Mats after installing perimeter isolation barrier: a. Install Quiet Qurl Perimeter Isolation Barrier with Quik Stick or equivalent, or applied directly to wall with fast setting adhesive before installing the sound control mat. b. Seal the penetration where the perimeter isolation meets the Quiet Qurl using approved tape. 3. Use paper wall board tape as a double lap at all corner seams and tape flat to floor and perimeter isolation per Keene Building Products details. 4. Wrap the Perimeter Isolation Barrier material around all walls, penetrations, and pipes, including cabinetry, plumbing and electrical junctions. 5. Provide jams as required at transitions between different areas of gypsum underlayment. Provide Perimeter Isolation Barrier at jams. Jams can be created with wood or "L" termination bar. See Keene Building Products details. 3.4 INSTALLATION OF GYPSUM CEMENT UNDERLAYMENT A. Mixing Proportions: 1. General Requirements: Mix proportions and use methods in strict accordance with product manufacturer written instructions. B. Application: 1. Pour floor topping to recommended thickness. Immediately spread and screed product to a smooth surface. Provide expansion joints in gypsum underlayment assembly where they occur in subflooring. C. Drying: 1. Provide and maintain correct environmental conditions to keep the building clean and dry and protect against intrusion of moisture from potential sources. Provide mechanical ventilation and heat as required to remove moisture from the area until the gypsum underlayment is dry. 2. Protection from Heavy Loads: During construction, place temporary wood planking over gypsum underlayment wherever it will be subject to heavy wheeled or concentrated loads. 3.5 PREPARATION FOR INSTALLATION OF GLUE DOWN FLOOR GOODS A. Sealing: 1. Seal all areas that receive glue down floor goods with GSL All Purpose Sealer or Dependable, LLC Primer MF as per manufacturer's written instructions. Clean and seal any floor areas where the surface has been damaged before installing floor covering. Install floor covering adhesive and other components per manufacturer's requirements. B. Moisture Testing: 1. Test gypsum underlayment to ensure it meets floor covering manufacturer's relative humidity requirements (Reference ASTM F2419). C. Finished Floor Goods: 1. Resilient: ASTM F2419. 2. Ceramic Tile: TCNA F180. 3. Wood: NWFA Instructions. 3.6 FIELD QUALITY CONTROL A. Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. ** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required. B. Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. 3.7 CLEANING AND PROTECTION A. Clean products in accordance with the manufacturer's recommendations. 3.8 PRECAUTIONS AND LIMITATIONS. A. Do not use in exterior applications. For Interior use only. B. Do not use: ** NOTE TO SPECIFIER ** 1.Where hydrostatic pressure (water) is present or moisture emissions exceeds level. permitted for installed floor covering. 1. Where surface or ambient temperature falls to or below 50 degrees F (10 degrees C) 72 hours before or after installation. 2. As a troweled patch or at less than natural minimum flow thickness. 3. Exposed applications as a wear surface. C. Do not install without tongue and groove plywood subfloor unless utilizing back bracing. D. Joist deflection not to exceed L/360. E. Building must be fully enclosed including doors, windows and roof. F. Installation temperature must be 50 degrees F (10 degrees C) and rising. G. Provide necessary ventilation and heat before and after placement of GSL gypsum underlayment. END OF SECTION