MasterFormat: 2020
Switch to 95
|
Download this Roof Snow Guards Specification for WORD | WORD-Canadian | WP | RTF | TEXT |
Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Dynamic Fastener , which is located at: 9911 E. 53rd St. Kansas City, MO 64133 Toll Free Tel: 800-821-5448 Tel: 816-358-9898 Fax: 800-844-1199 Email: request info () Web: https://www.dynamicfastener.com/ [ Click Here ] for additional information. For over 40 years, Dynamic Fastener has served the needs of the commercial contractor. With 7 stocking warehouse locations, we most likely are only a day or two away. Stocking everything from anchor bolts to pipe flashings, power tools to generators, sealants to screws, we are a "One Stop Shop" for all of your commercial construction needs. We custom paint your fasteners and rivets in Kansas City, Houston, Las Vegas and Chicago, generally requiring only a day or two. We have a large number of pleasant, but more importantly, very experienced sales people. Please feel free to contact us - 800.821.5448 - at any of our branches from 8 am - 5 pm CST (until 5 pm PST for our Las Vegas branch) with any questions so that we can better serve you. With the addition of our new web store, our customers can now browse our inventory anywhere, anytime and orders can be placed conveniently anywhere, anytime! | ||||||||||||||||||||||||||||||||||||||||||||||||||
PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Metal Roof Snow Retention System and Fastening Devices. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Section 05 36 00 - Composite Metal Decking. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Section 06 11 00 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Section 07 22 13 - Asphaltic Perlite Concrete Deck. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Section 07 62 00 - Sheet Metal Flashing and Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Section 07 71 23 - Manufactured Gutters and Downspouts. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | ASTM B85 - Standard Specification for Aluminum-Alloy Die Castings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Design Requirements for Systems: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Provide to spacing indicated on the Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | System Design: Snow retention system as designed by the manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Components of the system supplied by the same manufacturer. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | Accessories and Fasteners: Accessories and fasteners capable of resisting design forces in accordance with local building code. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Submit under provisions of Section 01 30 00 - Administrative Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Shop Drawings: Prepared specifically for this project; showing dimensions of metal roof snow guards and accessories, fastening details and connections and interface with other products. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Verification Samples: For each product specified, two samples, minimum size for extrusions 6 inches (152 mm) long, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Manufacturer Qualifications: Company specializing in production of Metal Roof Snow Guard Products of the type specified with a minimum 5 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Installer Qualifications: Company specializing in installation of Metal Roof Snow Guard Products of the type specified with a minimum 3 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Refinish mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Deliver components to job site properly packaged to provide protection against transportation damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Store products in manufacturer's unopened packaging in a clean, dry location until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Stack all materials to prevent damage and to allow for adequate ventilation. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.8 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
1.9 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Acceptable Manufacturers: Dynamic Fastener Service Incorporated, which is located at: 9911 E. 53rd Street; Kansas City, MO 64133; ASD Toll Free Tel: (800) 821-5448; Tel: (816) 358-9898; Fax: (816) 358-9899; Email: jerodwebber@dynamicfastener.com , stevebutler@dynamicfastener.com ; Web: www.dynamicfastener.com. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
2.2 | ROOF SNOW GUARDS | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Basis of Design: DYNA-GUARD; Snow Retention System for metal roofs as supplied by Dynamic Fastener Service Incorporated. | |||||||||||||||||||||||||||||||||||||||||||||||||
1. | New construction and retrofitting of existing construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
2. | Material: 6005A-T6 high tensile aluminum. | |||||||||||||||||||||||||||||||||||||||||||||||||
3. | Extrusions: Comply with ASTM B85 and ASTM B221. | |||||||||||||||||||||||||||||||||||||||||||||||||
4. | DYNA-GUARD: | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Lengths: 96 in (2438 mm). T-shaped profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Hole Spacing: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | 1.)Field-Drilled Hole Requirements: 7/16 in (11 mm) on appropriate centers. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | Hole Spacing: 4 in (102 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | Hole Spacing: 6 in (153 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | Hole Spacing: 8 in (204 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
5. | SNO-DAMS: Inhibits ability of snow and ice to slide under the DYNA-GUARD. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Slides onto the DYNA-GUARD from either end. One SNO-DAM between every seam is required. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width: 3 in (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | SNO-DAM Profile: SNO-DAM 2. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | SNO-DAM Profile: SNO-DAM 3. | |||||||||||||||||||||||||||||||||||||||||||||||||
6. | DYNA-CLAMPS: Non-ferrous, non-piercing clamp for attachment to standing seam roofs. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Set Screws: Round-point stainless steel accommodating different profiles of standing seam metal roofs and won't pierce the panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Bolts: English standard 5/16-18 bolt (No metric bolts available). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | DYNA-CLAMP Profile: DC-U. | |||||||||||||||||||||||||||||||||||||||||||||||||
d. | DYNA-CLAMP Profile: DC-SL. | |||||||||||||||||||||||||||||||||||||||||||||||||
e. | DYNA-CLAMP Profile: DC-NF. | |||||||||||||||||||||||||||||||||||||||||||||||||
f. | DYNA-CLAMP Profile: DC-DF. | |||||||||||||||||||||||||||||||||||||||||||||||||
g. | DYNA-CLAMP Profile: DC-TS. One-piece clamp. No insert. | |||||||||||||||||||||||||||||||||||||||||||||||||
h. | DYNA-CLAMP Profile: DC-ZR. One-piece clamp. No insert. | |||||||||||||||||||||||||||||||||||||||||||||||||
7. | Aesthetic Sheet Metal Strips: Supplied by others for installation into the DYNA-GUARD T-shaped profile. | |||||||||||||||||||||||||||||||||||||||||||||||||
a. | Painted strips of same metal material as the roof and painted the same color. | |||||||||||||||||||||||||||||||||||||||||||||||||
b. | Width of Strips: 2 in (51 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
c. | One strip per length of DYNA-GUARD Strips insert into DYNA-GUARD extrusion to help conceal the snow retention system. | |||||||||||||||||||||||||||||||||||||||||||||||||
PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Clean surfaces thoroughly prior to installation and the approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Install in accordance with snow retention system manufacturer's instructions and approved shop drawings. Coordinate the installation with the manufacturer of the roof substrate to which it is installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Attach using manufacturer's fasteners, spaced in accordance with approved shop drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Install extrusions in such a manner that horizontal lines are true and level and vertical lines are plumb. | |||||||||||||||||||||||||||||||||||||||||||||||||
D. | Do not allow components to come into contact with dissimilar materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
E. | Inspect each clamp and component to insure assembly is intact and secured to the roofing per manufacturer's instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
3.4 | PROTECTION AND CLEANING | |||||||||||||||||||||||||||||||||||||||||||||||||
A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
B. | Clean any grease, finger marks or stains from the panels per manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
C. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||