|
MasterFormat: 95
Switch to 2020
|
Download this Penetraton Firestopping Devices Specification for WORD | WORD-Canadian | WP | RTF | TEXT |
Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of FireShield LLC / Fire Rated Solutions LLC, which is located at: 2700 E. Patrick Ln., Suite 14 Las Vegas, NV 89120 Tel: 702-622-9385 Email: request info (jim@fireratedsolutions.com) Web: https://www.fireshieldlv.com [ Click Here ] for additional information. FireShield, LLC is looking forward to working with you on systems and solutions on all your Fire stopping projects. We are a team of highly dedicated professionals committed to developing quality, innovative, easy to install, code compliant Fire stopping solutions. FireShield, LLC continues to work on the next generation of products. We proudly are Made in the USA. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Penetration Firestopping Devices of the following types: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shower Valve Membrane Penetration Box. (Barri-Ring) (Barri-Box) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Wall Penetration Box. (Barricade) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 10520 - Fire Protection Specialties. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM International (ASTM): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ASTM E814 - Standard Test Method for Fire Tests of Penetration Firestop Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | American National Standards Institute (ANSI): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | ANSI/UL 1479 (ASTM E816) - Standard for Fire Tests of Penetration Firestops. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Standards Council of Canada (CAN/ULC): | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | CAN/ULC S115 - Standard Method of Fire Tests of Firestop Systems. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Manufacturer's data sheets on each product to be used. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Typical installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Include details of materials, construction, and finish. Include relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Intent of mock-up is to demonstrate quality of workmanship and visual appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Retain mock-up during construction as a standard for comparison with completed work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Do not alter or remove mock-up until work is completed or removal is authorized. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | PRE-INSTALLATION CONFERENCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store and handle in strict compliance with manufacturer's written instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Protect from damage due to weather, excessive temperature, and construction operations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | SEQUENCING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ensure that products of this section are supplied to affected trades in time to prevent interruption of construction progress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.10 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty: Provide manufacturer's standard limited warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: FireShield LLC / Fire Rated Solutions LLC, which is located at: 2700 E. Patrick Ln., Suite 14 Las Vegas, NV 89120 Tel: 702-622-9385 Email: request info (jim@fireratedsolutions.com);Web: https://www.fireshieldlv.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | SHOWER VALVE MEMBRANE PENETRATIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Barri-Ring; as manufactured by FireShield, LLC. Installs into a 4-1/2 to 5 inch (108 to 127 mm) hole in the gypsum. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: Stainless steel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Center opening allows access to line shut-off screws. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Tested in back to back configurations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Minimum 2-1/2 inch shaft wall included. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Metal and wood stud framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Non-metallic and metallic escutcheon plates. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | No caulking required. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tested in back to back applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Tested in shaft walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Tested with metallic, PVC, and PEX supply lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Suitable for wood and metal studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ANSI/UL 1479/ ASTM E814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | T Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | T Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | CAN/ULC S115: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | FT Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | FT Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | FH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | FH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | FTH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | FTH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Basis of Design: Barri-Box; as manufactured by FireShield, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: Galvanized steel with separate back piece to allow for retrofit applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slots in box allow for running supply lines through the mat material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Size: 7 x 7 inches (178 x 178 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Size: 7 x 8 inches (178 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Size: 8 x 8 inches (203 x 203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Size: 10 x 10 inches (254 x 254 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Depth: 2.75 inches (69.8 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Depth: 3.25 inches (82.5 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Accessory Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Sealant: 3M Fire Barrier Sealant CP 25WB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Watertight Sealant: 3M Fire Barrier Watertight Sealant 3000WT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | Tested in back to back applications. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | Tested in shaft walls. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | Tested with metallic, PVC, and PEX supply lines. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | Suitable for wood and metal studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | ANSI/UL 1479/ ASTM E814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | T Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | T Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | CAN/ULC S115: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3) | FT Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4) | FT Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5) | FH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6) | FH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7) | FTH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8) | FTH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | WALL PENETRATION BOX | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Basis of Design: Barricade; as manufactured by FireShield, LLC. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Construction: High temperature fire board back with sides of a flexible intumescent mat material that fold inward when inserted, sealing the framed opening. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Color: Red, easily identifiable as a fire resistant product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Application: Fire extinguisher cabinets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Application: Electrical panel boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Application: Med-gas mixing valves. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Application: Utility boxes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Application: Wall safes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Application: Utility controllers. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Application: Eye wash stations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Application: _____. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessory Products: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Sealant: 3M Fire Barrier Sealant CP 25WB. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Watertight Sealant: 3M Fire Barrier Watertight Sealant 3000WT. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Performance and Design Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Standards Compliance: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | UL tested and listed for membrane penetrations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Tested in metal and wood stud construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | ANSI/UL 1479/ ASTM E814: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | T Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | T Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | CAN/ULC S115: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | F Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | F Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | FT Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | FT Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | FH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | FH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | FTH Rating: 1 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | FTH Rating: 2 hour. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly constructed and prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean surfaces thoroughly prior to installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions, approved submittals and in proper relationship with adjacent construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | CLEANING AND PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Clean products in accordance with the manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||