SECTION 10 22 00 DEMOUNTABLE PARTITIONS - GLAZED AND SOLID Copyright 2023 - 2024 ARCAT, Inc. - All rights reserved ** NOTE TO SPECIFIER ** Avanti Systems USA; Glass partitions and walls. This section is based on the products of Avanti Systems USA, which is located at: 200 Pemberwick Rd. Greenwich, CT 06830 Toll Free Tel: 877-282-6843 Tel: 914-934-9093 Fax: 914-934-5992 Email: request info (sales@avantisystemsusa.com) Web: https://www.avantisystemsusa.com [ https://arcat.com/company/avanti-systems-usa-45481 ] for additional information. Avanti Systems specializes in glass partition systems for commercial interiors. That's why, when it comes to glass walls and door systems, we are a preferred architectural interior glass office wall manufacturer for architects, designers contractors and owners. Exclusively Engineered and Quality Tested Systems Acoustically Tested Decibel Rated Partitions Warranty on All Parts and Services Components are In-Stock and Ready to Ship European Inspired Design is Sleek and Slimline PART 1 GENERAL 1.1 SECTION INCLUDES ** NOTE TO SPECIFIER ** Delete items below not required for project. A. Site-assembled demountable partitions. 1. Atrium. (Atrium Wall Partition) 2. Frameless. (Solare Acoustic Single Glazed) (Solare Acoustic Double Glazed) 3. Freestanding. (Elite Free) 4. High wall. (Elevare Mullion) (Elevare Point Support Single Glazed) (Elevare Stacking Double Glazed) (Elevare Tension System) 5. Modular. (Transverso) B. Movable walls and folding glass panel partitions. (Movare Movable, Single-Glazed) (Movare Movable, Double-Glazed) 1.2 RELATED SECTIONS ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. A. Section 08 41 13 - Aluminum Framed Storefronts and Entrances - Glazed and Solid. B. Section 08 42 13 - Aluminum Framed Entrances - Glazed and Solid. 1.3 REFERENCES ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section. A. American Architectural Manufacturers Association (AAMA): 1. AAMA 611 - Voluntary Specification for Anodized Architectural Aluminum. 2. AAMA 2603 - Voluntary Specification, Performance Requirements and Test Procedures for Pigmented Organic Coatings on Aluminum Extrusions and Panels. B. ASTM International (ASTM): 1. ASTM A276 - Standard Specification for Stainless Steel Bars and Shapes. 2. ASTM B221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes. 3. ASTM C1036 - Standard Specification for Flat Glass. 4. ASTM C1048 - Standard Specification for Heat-Strengthened and Fully Tempered Flat Glass. 5. ASTM C1172 - Standard Specification for Laminated Architectural Flat Glass. 6. ASTM E84 - Measurement Uncertainty and Statistical Process Control for the Steiner Tunnel. 7. ASTM E90 - Standard Test Method for Laboratory Measurement of Airborne Sound Transmission Loss of Building Partitions and Elements. 8. ASTM E413 - Classification for Rating Sound Insulation. C. American National Standards Institute (ANSI): 1. ANSI Z97.1 - Safety Glazing Materials Used in Buildings - Safety Performance Specifications and Methods of Test. D. American Society of Civil Engineers (ASCE): 1. ASCE/SEI 7 - Minimum Design Loads and Associated Criteria for Buildings and Other Structures. E. International Code Council (ICC): 1. ICC A117.1 - Accessible and Usable Buildings and Facilities. F. Structural Engineering Institute (SEI): G. Underwriters Laboratories (UL): 1. UL 723 - Flammability. 1.4 SUBMITTALS A. Submit under provisions of Section 01 30 00 - Administrative Requirements. B. Product Data: 1. Manufacturer's data sheets on each product to be used. 2. Preparation instructions and recommendations. 3. Storage and handling requirements and recommendations. 4. Typical installation methods. C. Sustainable Design Submittals: 1. Product Data: For recycled content, indicating postconsumer and preconsumer recycled content and cost. ** NOTE TO SPECIFIER ** Delete if not applicable to product type. D. Samples for Verification: For each type of the following products: 1. Face-Panel Finish: Manufacturer's standard-size unit, but not less than 6 inches (150 mm) square. 2. Linear Trim: 12 inch (305 mm) long Samples. ** NOTE TO SPECIFIER ** Retain "Glazing" Subparagraph below for glazing if furnished by demountable-partition manufacturer. 3. Glazing: Manufacturer's standard-size unit, but not less than 3 inches (75 mm) square. E. Shop Drawings: For demountable partitions. 1. Include plans, elevations, sections, and attachment details at floors, columns, permanent partitions, and ceilings; and method of erection and disassembly. ** NOTE TO SPECIFIER ** Keep coordination drawings paragraph below for situations where limited space necessitates maximum utilization for efficient installation of different components or if coordination is required for installation of products and materials by separate installers. Coordinate paragraph with other Sections specifying products listed below. Preparation of coordination drawings requires the participation of each trade involved in installations within the limited space. F. Coordination Drawings: Reflected ceiling plans and other details, drawn to scale, on which the following items are shown and coordinated with each other, using input from the installers of the items involved: 1. Suspended-ceiling components and dimensioned ceiling-grid layout. 2. Locations of fixed door and window mullions. 3. Overhead bracing, seismic restraints, and related structural members. 4. Ductwork above ceiling. G. Maintenance Data: For demountable partitions to include in maintenance manuals. 1.5 QUALITY ASSURANCE A. Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience. B. Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity. C. Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. ** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project. D. Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support. 1. The intent of mock-up is to demonstrate quality of workmanship and visual appearance. 2. If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved. 3. Retain mock-up during construction as a standard for comparison with completed work. 4. Do not alter or remove mock-up until work is completed or removal is authorized. 1.6 PRE-INSTALLATION CONFERENCE A. Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals. 1.7 DELIVERY, STORAGE, AND HANDLING A. Store and handle in strict compliance with manufacturer's written instructions and recommendations. B. Protect from damage due to weather, excessive temperature, and construction operations. 1.8 PROJECT CONDITIONS A. Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits. 1.9 WARRANTY A. Manufacturer's standard limited warranty unless indicated otherwise. PART 2 PRODUCTS 2.1 MANUFACTURERS A. Acceptable Manufacturer: Avanti Systems USA, which is located at: 200 Pemberwick Rd. Greenwich, CT 06830 Toll Free Tel: 877-282-6843 Tel: 914-934-9093 Fax: 914-934-5992 Email: request info (sales@avantisystemsusa.com);Web: https://www.avantisystemsusa.com ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. B. Substitutions: Not permitted. C. Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements. ** NOTE TO SPECIFIER ** Delete article if not required. 2.2 SITE-ASSEMBLED DEMOUNTABLE PARTITIONS A. Performance Requirements: 1. Structural Performance: Capable of withstanding the effects of gravity loads and stresses within limits and under conditions. ** NOTE TO SPECIFIER ** Delete "Acoustical Performance" Paragraph below if sound-rated units are not required. 2. Acoustical Performance: Demountable-partition assembly that has been tested by a qualified testing agency for sound transmission loss performance according to ASTM E90, calculated according to ASTM E413, and rated for not less than the STC value indicated. B. General: Site-assembled, progressive or nonprogressive demountable-partition assembly and components that are the standard products of manufacturer. ** NOTE TO SPECIFIER ** Delete paragraph and basis of design options not required. C. Atrium: 1. Basis-of-Design: Atrium Wall Partition System as manufactured by Avanti Systems, Inc. a. Face Panels: Manufacturer's standard glazing. ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 9/16 inch (14.3 mm). Clear tempered. 2) Thickness: 11/16 inch (17.5 mm). Clear tempered. 3) Thickness: 13/16 inch (20.6 mm). Clear tempered. 4) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 (1.5 mm) inches. j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 5) Modular Panel Widths: Up to 60 inches (1524 mm). 6) Modular Panel Widths: Indicated on Drawings. 7) Modular Panel Widths: ___ inches (___ mm). 8) Modular Panel Height: Full height up to 144 inches (3658 mm). 9) Modular Panel Height: Indicated on Drawings. 10) Modular Panel Height: ___ inches (___ mm). b. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. ** NOTE TO SPECIFIER ** Delete track material option not required. Delete track or double track options, whichever are not required. 1) Track Material: Extruded Aluminum per ASTM B221: 6063-T5 alloy and temper. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. a) Track Finish: Polyester powder coat. 1) Color: RAL 9006, white aluminum. 2) Color: As determined by the Architect. b) Track Finish: Clear-anodized aluminum. 2) Track Material: Stainless steel per ASTM A276: Type 304. a) Track Finish: Stainless steel, Satin. b) Track Finish: Stainless steel, Polished. ** NOTE TO SPECIFIER ** Delete single or double track options not required. 3) Head Track Single: Flush (HxD): 2 x 1 inches (51 x 25 mm). 4) Base Track Single: Flush (HxD): 1 x 1 inches (25 x 25 mm). 5) Jamb Track Single: Flush (HxD): 1-1/16 x 1 inches (27 x 25 mm). 6) Head Track Double: Flush (HxD): 2 x 4 inches (51 x 102 mm). 7) Base Track Double: Flush (HxD): 1 x 4 inches (25 x 102 mm). 8) Jamb Track Double: Flush (HxD): 1-1/16 x 1 inches (27 x 25 mm). 9) Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim. c. Fastener: Stainless steel; ASTM A276, Type 304. 1) Base Diameter: 1-1/16 inches (27 mm). Length: 1-1/8 inches (28 mm). 2) Top Diameter: 1-1/16 inches (27 mm). Length: 1/8 inches (3 mm). 3) Thread Diameter: 3/16 inches (5 mm). D. Frameless: 1. Basis-of-Design: Frameless Solare Acoustic Single Glazed Partition System as manufactured by Avanti Systems, Inc. ** NOTE TO SPECIFIER ** Delete the STC rating option not required. a. Acoustical STC Rating Range: 35 to 39. b. Acoustical STC Rating: _____. c. Face Panels: Manufacturer's standard glazing. ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 3/4 inch (19 mm). Clear tempered. 6) Thickness: 13/16 inch (20.6 mm). Clear laminated. 7) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Gauge. Exit the center of the panel unless noted otherwise. Length: ________ g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 8) Modular Panel Widths: Up to 60 inches (1524 mm). 9) Modular Panel Widths: Indicated on Drawings. 10) Modular Panel Widths: ___ inches (___ mm). 11) Modular Panel Height: Full height up to 144 inches (3658 mm). 12) Modular Panel Height: Indicated on Drawings. 13) Modular Panel Height: ___ inches (___ mm). d. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. ** NOTE TO SPECIFIER ** Delete flush or recessed track options not required. Delete base track option not required. 1) Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper. ** NOTE TO SPECIFIER ** Delete finish and color options not required. a) Track Finish: Polyester powder coat. 1) Color: RAL 9006, white aluminum. 2) Color: As determined by the Architect. b) Track Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete flush or recessed track options not required. Delete base track options not required. 2) Ceiling Track: Flush (HxD): 1 x 1 inches (25 x 25 mm). 3) Base Track: Flush (HxD): 1 x 1 inches (25 x 25 mm). 4) Jamb Track: Flush (HxD): 1 x 1 inches (25 x 25 mm). 5) Ceiling Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm). 6) Base Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm). 7) Jamb Track: Recessed (HxD): 1 x 2 inches (25 x 51 mm). 8) Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm). a) Cladding: Stainless steel. 9) Base Track: Floor angle (HxD): 4 x 4 inches (102 x 102 mm). a) Cover Plate: 3 inches (76 mm). b) Glazing packer. 10) Outside Corner Trim: "F" Section. 90 degree corner. 11) Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim. 12) Panel Joints: "H" Section. Clear PVC. 135 degree corner. 13) Panel Joints: "T" Section. Bulb seal. 2. Basis-of-Design: Frameless Solare Acoustic Double Glazed Partition System as manufactured by Avanti Systems, Inc. ** NOTE TO SPECIFIER ** Delete STC rating option not required. a. Acoustical STC Rating: 44 to 50. b. Acoustical STC Rating: _____. c. Face Panels: Manufacturer's standard glazing. ** NOTE TO SPECIFIER ** Delete glazing thickness options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 13/16 inch (20.6 mm). Clear laminated. 6) Thickness: 3/4 inch (19 mm). Clear tempered. 7) Thickness: 9/16 inch (14.3 mm). Laminated LCD Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 8) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 9) Modular Panel Widths: Up to 60 inches (1524 mm). 10) Modular Panel Widths: Indicated on Drawings. 11) Modular Panel Widths: ___ inches (___ mm). 12) Modular Panel Height: Full height up to 144 inches (3658 mm). 13) Modular Panel Height: Indicated on Drawings. 14) Modular Panel Height: ___ inches (___ mm). d. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. 1) Track Material: Extruded Aluminum per ASTM B221, 6063-T5 alloy and temper. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. a) Exposed-Metal Track Finish: Polyester powder coat. 1) Color: RAL 9006, white aluminum. 2) Color: As determined by the Architect. b) Exposed-Metal Track Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete track type options not required. 2) Base Track: Flush (HxD): 1 x 4 inches (25 x 102 mm). 3) Base Track: Flush Deep Deflection (HxD): 2 x 4 inches (51 x 102 mm). 4) Ceiling Track: Flush (HxD): 1 x 4 inches (25 x 102 mm). 5) Ceiling Track: Flush Deep Deflection (HxD): 2 x 4 inches (51 x 102 mm). 6) Jamb Track: Flush (HxD): 1 x 4 inches (25 x 102 mm). 7) Jamb Track: Fair end. Wall abutment. 8) Jamb Track: Wall abutment. Blind control. 9) Outside Corner Trim: "F" Section. 90 degree corner. 10) Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim. E. Freestanding: 1. Basis-of-Design: Freestanding: Elite Free Standing Partition System as manufactured by Avanti Systems, Inc. a. Face Panels: Manufacturer's standard glazing. ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 3/4 inch (19 mm). Clear tempered. 6) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________. g) Protective U-Channel: Covers Glass Edge and Wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 7) Modular Panel Widths: Up to 60 inches (1524 mm). 8) Modular Panel Widths: Indicated on Drawings. 9) Modular Panel Widths: ___ inches (___ mm). 10) Modular Panel Height: Full height up to 144 inches (3658 mm). 11) Modular Panel Height: Indicated on Drawings. 12) Modular Panel Height: ___ inches (___ mm). ** NOTE TO SPECIFIER ** Delete the following paragraph if not required. 13) Lunar Smart Glass Glazing Panel: b. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. ** NOTE TO SPECIFIER ** Delete track material and base track options not required. 1) Track Material: Extruded Aluminum per ASTM B221, 6063-T5 alloy and temper. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. a) Track Finish: Polyester powder coat. 1) Color: As determined by the Architect. b) Track Finish: Clear-anodized aluminum. 2) Track Material: Stainless steel. a) Track Finish: Stainless steel, Satin. b) Track Finish: Stainless steel, Polished. ** NOTE TO SPECIFIER ** Delete base track options not required. 3) Base Track: Free Standing Base Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm). a) Cladding: Stainless steel. 4) Base Track: Free Standing Floor Angle (HxD): 4 x 4 x 3/8 inches (102 x 102 x 9.5 mm). a) Cover Plate: 3 x 3/8 inches (76 x 9.5 mm). b) Glazing packer. 5) Outside Corner Trim: "F" Section. 90 degree corner. a) Adjustable Strut. Stainless steel. 1/4 inch (6 mm) socket wrench fastening. 6) Panel Joints: "H" Section. Clear PVC. Straight butt joint without trim. a) Glass cushions. b) Struts: Stainless Steel. Length: 5-3/16 inches (135 mm). c) Fasteners: Countersunk. d) Fasteners: Flush. F. High Wall: 1. Basis-of-Design: High Wall Elevare Mullion System as manufactured by Avanti Systems, Inc. a. Manufacturer's Standard Glazing. ** NOTE TO SPECIFIER ** Delete glazing thickness options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 13/16 inch (20.6 mm). Clear laminated. 6) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 7) Modular Panel Widths: Up to 48 inches (1219 mm). 8) Modular Panel Widths: Indicated on Drawings. 9) Modular Panel Widths: ___ inches (___ mm). 10) Modular Panel Height: Full height up to 30 ft (9144 mm). 11) Modular Panel Height: Indicated on Drawings. 12) Modular Panel Height: ___ inches (___ mm). 13) Maximum Weight per Arm: 110 lbs (49.9 kg). b. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. 1) Material: Aluminum. 2) Mullion: High wall (WxD): 2-1/16 x 2-7/16 inches (52 x 62 mm). ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. 3) Exposed-Metal Track Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 4) Exposed-Metal Track Finish: Clear-anodized aluminum. c. Mounting Backets: 301 or 316 stainless steel. 1) Base Plate: 4-1/2 x 2-3/16 inches (114 x 55 mm). 2) Head Plate: 8-1/4 x 3-7/8 inches (210 x 98 mm). 3) Spider Fittings: a) Legs: 4. b) Legs: 3. c) Legs: 2. d) Legs: 1. e) Fasteners: Countersunk. f) Fasteners: Flush. ** NOTE TO SPECIFIER ** Delete finish option not required. 4) Finish: Satin. 5) Finish: Polished. 2. Basis-of-Design: High Wall Elevare Point Support Single Glazed System as manufactured by Avanti Systems, Inc. a. Manufacturer's Standard Glazing. ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 13/16 inch (20.6 mm). Clear laminated. 6) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 7) Modular Panel Widths: Up to 48 inches (1219 mm). 8) Modular Panel Widths: Indicated on Drawings. 9) Modular Panel Widths: ___ inches (___ mm). 10) Modular Panel Height: Full height up to 24 ft (610 mm). 11) Modular Panel Height: Indicated on Drawings. 12) Modular Panel Height: ___ inches (___ mm). 13) Maximum Weight per Arm: 110 lbs (49.9 kg). 14) Structural Glass Fin: 3/4 inch (19 mm). a) Mounting brackets. b. Mounting Backets: 301 or 316 stainless steel. 1) Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm). a) Cladding: Stainless steel. 2) Glass Connection Fittings: a) One Leg: 1-way for 90 degree. b) Two Leg: 1-way for 90 degree. c) Fin Connection: 2-way. d) Fin Connection: 4-way. e) Fasteners: Countersunk. f) Fasteners: Flush. ** NOTE TO SPECIFIER ** Delete finish options not required. 3) Finish: Satin. 4) Finish: Polished. 3. Basis-of-Design: High Wall Elevare Stacking Double Glazed System as manufactured by Avanti Systems, Inc. ** NOTE TO SPECIFIER ** Delete STC rating option not required. a. Acoustical STC Rating: 35. b. Acoustical STC Rating: _____. c. Manufacturer's Standard Glazing: ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Clear laminated. 3) Thickness: 5/8 inch (15.9 mm). Clear tempered. 4) Thickness: 11/16 inch (17.5 mm). Clear laminated. 5) Thickness: 13/16 inch (20.6 mm). Clear laminated. 6) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the Center of the Panel Unless Noted Otherwise. Length: ________. g) Protective U-Channel: Covers Glass Edge and Wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified my owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to Conceal Entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 7) Modular Panel Widths: Up to 48 inches (1219 mm). 8) Modular Panel Widths: Indicated on Drawings. 9) Modular Panel Widths: ___ inches (___ mm). 10) Modular Panel Height: Full height up to 24 ft (610 mm). 11) Modular Panel Height: Indicated on Drawings. 12) Modular Panel Height: ___ inches (___ mm). d. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. 1) Material: Stainless steel. ** NOTE TO SPECIFIER ** Delete finish options not required. a) Finish: Satin. b) Finish: Polished. 2) Head Track (HxD): 1 x 4 inches (25 x 102 mm). a) Tube: 1/2 inch (13 mm) stainless steel. Welded to plate. b) Fasteners: 1-1/4 inch Drywall screws. 3) Base Track, Solare (HxD): 1 x 4 inches (25 x 102 mm). a) Tube: 1/2 inch (13 mm) stainless steel. Welded to plate. b) Fasteners: 1-1/4 inch (32 mm) Drywall screws. c) Connection Clip: 1/8 inch (3 mm) stainless steel with slotted holes. Fasten to stainless steel tube with threaded rod, nuts, and bolts. 4) Joint, Vertical: a) H-Section: Clear PVC. b) Tube: 2 x 2 inch (51 x 51 mm) steel. At all vertical joints. c) Fittings at perimeter are anchored to the perimeter. 5) Joint, Horizontal: a) Aluminum Tube (HxD): 1-1/2 x 4-1/4 inch (38 x 108 mm). b) Head Track (HxD): 1 x 4 inches (25 x 102 mm). 1) Mounted on top and bottom. c) Anchor Plates: Welded to end of joints. 4. Basis-of-Design: High Wall Elevare Tension System as manufactured by Avanti Systems, Inc. A The component is fixed directly to the supporting structure; tubular supports, pillars, brickwork through mechanical retention. a. The component is fixed to pre-tensed cables: 1) Single large-diameter high-tension cable to resist vertical burdens (own weight) and horizontal burdens (positive and negative drive from the wind and accidental actions). Vertical cable plus wind-bracing with rod systems. The component is fixed to a glass wind-bracing structure (Glass Fins). ** NOTE TO SPECIFIER ** Delete STC rating options not required. b. Acoustical STC Rating: 35. c. Acoustical STC Rating: _____. d. Manufacturer's Standard Glazing. ** NOTE TO SPECIFIER ** Delete glazing option not required. 1) Thickness: 1/2 inch (12.7 mm). Clear tempered. 2) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified by owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. 3) Modular Panel Widths: Up to 48 inches (1219 mm). 4) Modular Panel Widths: Indicated on Drawings. 5) Modular Panel Widths: ___ inches (___ mm). 6) Modular Panel Height: Full height up to 30 ft (9144 mm). 7) Modular Panel Height: Indicated on Drawings. 8) Modular Panel Height: ___ inches (___ mm). 9) Maximum Tolerated Weight per Support: 450 lbs (2000 N). e. Mounting Brackets: Stainless steel. 1) Wall fixing terminal support. a) Terminal support. b) Terminal support with cable clamps. c) Four-way support. d) Four-way support with cable clamps. 2) Base Track: Heavy Shoe (HxD): 3.5 x 2.25 inches (89 x 57 mm). a) Cladding: Stainless steel. ** NOTE TO SPECIFIER ** Delete finish options not required. 3) Finish: Satin. 4) Finish: Polished. G. Modular: 1. Basis-of-Design: Modular Transverso Monoblock Modular Partition System as manufactured by Avanti Systems, Inc. Ships as pre-assembled units. Optional internal blinds, entire building interiors can be transformed, gypsum board may be used without the mess of compounding and sanding the joints, click-n installation and fully demountable. ** NOTE TO SPECIFIER ** Delete stc rating options not required. a. Acoustical STC Rating: 45, Glass wall. b. Acoustical STC Rating: 47, Solid wall. c. Acoustical STC Rating: _____. d. Face Panels: Glass. Manufacturer's standard glazing. ** NOTE TO SPECIFIER ** Delete glazing options not required. 1) Thickness: 1/4 inch (6.3 mm). Clear tempered. 2) Thickness: 5/16 inch (7.9 mm). Clear laminated. 3) Thickness: 9/16 inch (14.3 mm). Clear laminated. 4) Thickness: 9/16 inch (14.3 mm). Laminated Lunar Smart Glass Privacy Glazing. ** NOTE TO SPECIFIER ** Delete color options not required. a) Color: Clear. b) Color: Grey. c) Color: Green. d) Color: Bronze. e) Color: Blue. f) Wire Leads: 18 Guage. Exit the center of the panel unless noted otherwise. Length: ________. g) Protective U-Channel: Covers glass edge and wiring. h) Conductive Bus Bar Edge: 5/8 inches (16 mm) high. Located at the top edge of the film but can be located on any side as required. Allow for 1 inch (25 mm) coverage with trim. Molding specified by owner or designer. i) Clear Visible Area - Switchable Film Area: 1/16 inches (1.5 mm). j) Trim/Molding: Recommended 1 inch (25 mm). Required to conceal entirety of bus bars. ** NOTE TO SPECIFIER ** Delete finish and color options not required. Coordinate with track finish. 1) Trim Finish: Polyester powder coat. a) Color: RAL 9006, white aluminum. b) Color: As determined by the Architect. 2) Trim Finish: Clear-anodized aluminum. ** NOTE TO SPECIFIER ** Delete face panel options not required. e. Face Panels: Wood veneer. Sound Insulation: Mineral wool between panels. f. Face Panels: Wood Laminates. Sound Insulation: Mineral wool between panels. g. Face Panels: Wood melamine facings. Sound Insulation: Mineral wool between panels. h. Face Panels: Vinyl. Sound Insulation: Mineral wool between panels. ** NOTE TO SPECIFIER ** Delete panel width and height options not required. i. Modular Panel Widths: Up to 60 inches (1524 mm). j. Modular Panel Widths: Indicated on Drawings. k. Modular Panel Widths: ___ inches (___ mm). l. Modular Panel Height: Full height up to 16 inches (406 mm). m. Modular Panel Height: Indicated on Drawings. n. Modular Panel Height: ___ inches (___ mm). o. Track: Continuous, factory-finished, snap-on. Adjustable for variations in floor and ceiling levels. ** NOTE TO SPECIFIER ** Delete track material option not required. 1) Track Material: Extruded Aluminum per ASTM B221, 6063-T6 alloy and temper. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. a) Exposed-Metal Track Finish: Polyester powder coat. 1) Color: RAL 9006, white aluminum. 2) Color: As determined by the Architect. b) Exposed-Metal Track Finish: Clear-anodized aluminum. 2) Track Material: 304 or 316 stainless steel alloy. ** NOTE TO SPECIFIER ** Delete finish options not required. a) Finish: Satin. b) Finish: Polished. ** NOTE TO SPECIFIER ** Delete paragraph if not required. 3) For Dual Glazing: a) Head Track: Flush. For dual glazing. 1) Top Profile (HxD): 1-9/16 x 4 inches ( 40 x 102 mm). 2) Bottom Profile (HxD): 1-3/16 x 3-/11/16 inches (30 x 94 mm). 3) Foam Seal: Between track and substrate. 4) Sound insulation. 5) Seals: PVC. b) Base Track: Flush. For dual glazing. 1) Profile (HxD): 1-9/16 x 4 inches ( 40 x 102 mm). 2) Foam Seal: Between track and substrate. 3) Sound Insulation: Mineral wool. c) Mullion Track (HxD): 1 x 4 inch (25 x 102 mm). 1) Top Profile (HxD): 1/2 x 4 inches (13 x 102 mm). 2) Bottom Profile (HxD): 1/2 x 4 inches (13 x 102 mm). 3) Sound insulation. 4) Seals: PVC. d) Jamb Track (HxD): 1) Exterior Profile (HxD): 1-3/16 x 4 inches (30 x 102 mm). 2) Interior Profile (HxD): 1/2 x 3-11/16 inches (13 x 94 mm). 3) Foam Seal: Between track and substrate. 4) Sound insulation. 5) Seals: PVC. e) "T" Connection Track: Dual glazing. 1) Exterior profiles. 2) Interior profiles. 3) Sound insulation. 4) Seals: PVC. ** NOTE TO SPECIFIER ** Delete paragraph if not required. 4) For Solid Partitions: a) Head Track: Flush. Solid partition. 1) Top Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm). Aluminum. 2) Bottom Profile (HxD): Steel. 3) Foam Seal: Between track and substrate. 4) Sound insulation: Mineral wool. b) Base Track: Flush. For solid partition. 1) Top Profile (HxD): 1-9/16 x 4 inches (40 x 102 mm). 2) Bottom Profile (HxD): 7/16 x 3-11/16 inches (11 x 94 mm). 3) Foam Seal: Between track and substrate. 4) Sound insulation. 5) Seals: PVC. c) Straight Joint Track: Sold to solid. 1) CW 75 Knauf profile. 2) Aluminum cover strip. d) Straight Joint Horizontal: Sold to solid. 1) "H" Style: Aluminum profile. 2) Mineral wool sound insulation. e) Open End Framing: 1) Open End Profile: 1-3/16 x 4 inches (30 x 102 mm). 2) UW 75 Knauf profile. 3) CW 75 Knauf profile. 4) Mineral wool sound isolation. 5) MDF profile. Sound insulation. f) Jamb Track: 1) Profile (HxD): 1-3/16 x 4 inches (30 x 102 mm). 2) Foam Seal: Between track and substrate. 3) CW 75 Knauf profile. g) Corner: 90 degrees. 1) Corner Profile: Aluminum. 2) CW 75 Knauf profile. 3) Mineral wool sound isolation. h) "T" Connection Track: To solid partitions. 1) Exterior profiles. 2) CW 75 Knauf profile. 3) Sound insulation. 4) Mineral wool sound isolation. i) Solid Partition Connection at Window: 1) Profiles: Aluminum. 2) Profiles: Steel. 3) CW 75 Knauf profile. 4) MDF sound insulation. 5) Sound insulation. 6) Mineral wool sound insulation. ** NOTE TO SPECIFIER ** Delete paragraph if not required. 5) Glazing to Solid Partitions: a) Sill Track (HxD): 1) Top Profile (HxD): 1/4 x 4 inches (6 x 102 mm). 2) Bottom Profile (HxD): 1/4 x 4 inches (6 x 102 mm). 3) Sound insulation. 4) Seals: PVC. b) Straight Joint Track: Glazing to solid. 1) Sound insulation. 2) Seals: PVC. 3) CW 75 Knauf profile. c) "T" Connection Track: Dual glazing to solid partitions. 1) Exterior profiles. 2) Interior profiles. 3) CW 75 Knauf profile. 4) Sound insulation. 5) Seals: PVC. d) Corner, 135 degrees. 1) Aluminum profiles. 2) Steel profiles. 3) CW 75 Knauf profile. 4) Sound insulation. e) Corner, 90 degrees. 1) Aluminum profiles. 2) Steel profiles. 3) CW 75 Knauf profile. 4) Sound insulation. f) Round Column Joint Detail. 1) Aluminum profiles. 2) FVC seals. 3) Sound insulation. 4) Mineral wool sound insulation. 5) CW 75 Knauf profile. 6) Exposed-Metal Track Finish: Polyester powder coat. ** NOTE TO SPECIFIER ** Delete color option not required. a) Color: Jet Black. b) Color: Silver. c) Color: Grey. d) Color: White. e) Color: As determined by the Architect. ** NOTE TO SPECIFIER ** Delete paragraph if not required or delete materials not required. H. Fabrication: 1. General: Fabricate demountable walls for installation with concealed fastening devices and pressure-fit members that will not damage ceiling or floor coverings. Fabricate systems for installation with continuous seals at floor, ceiling, and other locations where partitions abut fixed construction. 2. Panels for Site-Assembled Demountable Partitions: Face panels fabricated and finished in modular widths indicated. a. Transom Panels: Fabricated in material and finish to match wall panels unless otherwise indicated. 3. Finish Facings: Factory apply finish-facing materials with appropriate backings, using mildew-resistant non staining adhesive as recommended by finish-material manufacturer's written instructions. a. Apply facing to panel with no gaps or overlaps; free of air bubbles, wrinkles, blisters, or other defects. 1) In one piece, seamless. 2) With tightly butted invisible seams where indicated on Drawings. b. Tightly secure and conceal raw and selvage edges of facing for finished appearance. ** NOTE TO SPECIFIER ** Retain first option in first subparagraph below for fabric, vinyl wall covering, carpet wall covering, plastic laminate, and wood veneer if applicable. Many standard facings are nondirectional. Retain the second option for wood-grained plastic laminate and for wood veneer. If needed, insert requirements for matching pattern of facing on permanent walls or for matching wood-veneer pattern. c. Facings: Where indicated, mark facing top and attach facing in same direction. 1) Directional or repeating patterns or directional weave. 2) Directional, repeating, or matching grain. d. Match facing pattern 72 inches (1839 mm) above finished floor. ** NOTE TO SPECIFIER ** Retain "Wiring" Paragraph below for prewired partitions. 4. Wiring: Conceal conductors and cables in raceways. Bundle, lace, and train conductors to terminal points with no excess and without exceeding manufacturer's limitations on bending radii. I. Aluminum Finishes: ** NOTE TO SPECIFIER ** Delete finish options not required. 1. Anodic Finish: AAMA 611, Class II, 0.010 mm or thicker over a nonspecular as fabricated mechanical finish. 2. Powder-Coat Finish: AAMA 2603 except with a minimum dry film thickness of 1.5 mils (0.04 mm). Comply with coating manufacturer's written instructions for cleaning, conversion coating, and applying and baking finish. 2.3 MOVABLE WALLS AND FOLDING GLASS-PANEL PARTITIONS A. Performance Requirements: ** NOTE TO SPECIFIER ** Delete delegated design paragraph if Contractor is not required to assume responsibility for design. 1. Delegated Design: Engage a qualified professional engineer, as defined in Section 014000 "Quality Requirements," to design seismic bracing of tracks to structure above. ** NOTE TO SPECIFIER ** Delete seismic performance paragraph if not required. Coordinate requirements with structural engineer. 2. Seismic Performance: Operable glass-panel partitions shall remain in place without separation of any parts when subjected to the seismic forces specified and the effects of earthquake motions determined according to ASCE/SEI 7. ** NOTE TO SPECIFIER ** Delete acoustical performance paragraph below if not required. 3. Acoustical Performance: Provide operable glass-panel partitions tested by a qualified testing agency for the following acoustical properties according to test methods indicated: ** NOTE TO SPECIFIER ** Keep sound-transmission requirements paragraph and indicate ratings in Part 2 or on Drawings. Verify, with manufacturer, that values for STC are possible and practical for required products. a. Sound-Transmission Requirements: Operable glass-panel partition assembly tested for laboratory sound-transmission loss performance according to ASTM E 90, determined by ASTM E 413, and rated for not less than the STC indicated. ** NOTE TO SPECIFIER ** Delete Basis-of-Design option not required. B. Basis-of-Design: Movare Movable, Single-Glazed Partition System as manufactured by Avanti Systems, Inc. ** NOTE TO SPECIFIER ** Contact the Manufacturer for STC Rating information. 1. Acoustical STC Rating: _____. 2. Flame Spread: Class O. 3. Manufacturer's Glazing: 1/2 inch (12.7 mm) thick. Clear tempered. ** NOTE TO SPECIFIER ** Glazing Panel Width Range: From: 9-3/4 inches to 36 inches (248 to 914 mm). Glazing Panel Height Range: Up to 13 ft (3962 mm). 4. Glazing Panels (WxH): ___ x ___ inches (___ x ___ mm). ** NOTE TO SPECIFIER ** Delete head track option not required. 5. Head Track, Center (HxD): 2-15/16 x 2-7/8 inches (75 x 73 mm). 6. Head Track, End Fold (HxD): 2-15/16 x 2-7/8 inches (75 x 73 mm). ** NOTE TO SPECIFIER ** Delete roller options not required. 7. Rollers: Single point. 8. Rollers: Twin point. 9. Rollers: Heavy duty. 10. Foot Lock. 11. Lock. 12. Pivot. 13. Door Closer. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. 14. Exposed-Metal Finish: Polyester powder coat. a. Color: RAL 9006, white aluminum. b. Color: As determined by the Architect. 15. Exposed-Metal Finish: Clear-anodized aluminum. C. Basis-of-Design: Movare Movable, Double-Glazed Partition System as manufactured by Avanti Systems, Inc. ** NOTE TO SPECIFIER ** The STC rating can be anything up to and including 54. 1. Acoustical STC Rating: _____. 2. Flame Spread: Class O. 3. Manufacturer's Glazing: On each side of the unit. a. Thickness and Type: 1/4 inch (6.4 mm) clear laminated on both sides. ** NOTE TO SPECIFIER ** Glazing Panel Width Range: From: 9-3/4 inches to 36 inches (248 to 914 mm). Glazing Panel Height Range: Up to 13 ft (3962 mm). 4. Glazing Panels (WxH): ___ x ___ inches (___ x ___ mm). ** NOTE TO SPECIFIER ** Delete head and base, and track system options not required. 5. Head and Base: One point. 6. Head and Base: Two point. 7. Track System: Center fold. 8. Track System: End fold. 9. Head Track: 4 inches (102 mm). 10. Top and Bottom Profile: Aluminum. ** NOTE TO SPECIFIER ** Delete roller and jamb options not required. 11. Rollers: Single point. 12. Rollers: Twin point. 13. Rollers: Heavy duty. 14. Jamb, Basic: Extruded aluminum frame. a. Base: MDF. Wood blocking. 15. Jamb, Full Height Pass Door: Extruded aluminum hinged profile. a. Base: MDF. Wood blocking. b. Seal: Continuous silicone. c. Steel frame. d. Adjuster bolt. 16. Joint, Basic Panel: Extruded aluminum frame. a. Foam seals. 17. Joint, Full Height Pass Door Closing: Extruded aluminum profile. a. Frame: Steel. b. Seal: Continuous silicone. c. Lock/Latch. 18. High dB Tele and Slam Post. ** NOTE TO SPECIFIER ** Delete metal finish and color options not required. 19. Exposed-Metal Finish: Polyester powder coat. a. Color: RAL 9006, white aluminum. b. Color: As determined by the Architect. 20. Exposed-Metal Finish: Clear-anodized aluminum. D. Panel Construction: As required to support panel from suspension components and with reinforcement for hardware attachment. In-place partition to be rigid, level, plumb, aligned, and uniform appearance. Panels to be free of bow, warp, twist, deformation, with no surface and finish irregularities. 1. Panel Joints: Tight hairline. 2. Fasteners: Concealed. 3. Factory-Glazed Fabrication: Glaze operable glass panels in the factory where practical and possible for applications indicated. Comply with manufacturer's written instructions. ** NOTE TO SPECIFIER ** Delete panel weight option not required. Weight to be accommodated in structural calculations and suitable for required panel assembly and glass. 4. Panel Weight Single Glazed: 9 lb/sq. ft. (43.9 kg/sq. m) maximum. 5. Panel Weight Double Glazed: 13 lb/sq. ft. (63.5 kg/sq. m) maximum. ** NOTE TO SPECIFIER ** Delete Panel Frame Thickness options not required. Panel thickness affects panel strength and required storage space. 6. Panel Frame Thickness: 1-7/8 inches (48 mm). 7. Panel Frame Thickness: 4 inches (100 mm). 8. Panel Frame Thickness: ________. 9. Panel Frame Material: Aluminum, alloy and temper recommended by aluminum producer and finisher for type of use, corrosion resistance, and finish indicated; ASTM B 221 (ASTM B 221M) for extrusions; manufacturer's standard strengths and thicknesses for type of use. a. Frame Reinforcement: Manufacturer's standard steel or aluminum. ** NOTE TO SPECIFIER ** Delete panel closure options not required. 10. Panel Closure: Manufacturer's standard unless otherwise indicated. 11. Panel Closure: ________. ** NOTE TO SPECIFIER ** Keep or revise hardware paragraph below to suit Project. 12. Hardware: Manufacturer's standard as required to operate operable glass-panel partition and accessories; with decorative, protective finish. ** NOTE TO SPECIFIER ** Delete hinges and floor lock options not required. Verify availability of concealed hinges with manufacturer. Hinges are invisible when panels are aligned. a. Hinges: Manufacturer's standard. b. Hinges: Concealed (invisible). c. Hinges: ________. d. Floor Lock: Thumb-turn actuated. e. Floor Lock: Key actuated. ** NOTE TO SPECIFIER ** Delete finish options not required. Verify, with the manufacturer, the availability of each finish. 13. Panel Frame Exposed Metal Finishes: a. Match Architect's sample. b. As selected by Architect from Manufacturer's Full Range: 1) Aluminum: Clear anodized. 2) Aluminum: Light bronze anodized. 3) Aluminum: Medium bronze anodized. 4) Aluminum: Dark bronze anodized. 5) Aluminum: Black anodized. 6) Aluminum: Baked powder coating, black color. 7) Aluminum: RAL 9006 white aluminum, polyester powder-coat finish. 8) Aluminum: Finish: ________. Color: ________. 9) Metal-Clad Aluminum: Satin stainless steel. 10) Metal-Clad Aluminum: Polished stainless steel. 11) Metal-Clad Aluminum: Satin brass Polished brass. 12) Metal-Clad Aluminum: Satin bronze. 13) Metal-Clad Aluminum: Polished bronze. 14) Metal-Clad Aluminum: ________. PART 3 EXECUTION 3.1 EXAMINATION A. Examine substrates, areas, and conditions, with Installer present, for compliance with requirements for installation tolerances and other conditions affecting performance of the Work. B. Examine components before installation. Reject components that are wet, moisture damaged, mold damaged, broken, cracked, chipped, deformed, or unmatched. C. Examine roughing-in for electrical power to verify actual locations of power connections before partition installation. D. Proceed with installation only after unsatisfactory conditions have been corrected. 3.2 PREPARATION A. Clean surfaces thoroughly prior to installation. B. Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. 3.3 ERECTION TOLERANCES A. Install each demountable partition so surfaces vary not more than 1/8 inch (3 mm) from the plane formed by the faces of adjacent partitions. 3.4 INSTALLATION A. Install in accordance with manufacturer's instructions, approved submittals, and in proper relationship with adjacent construction. B. Install demountable partitions after other finishing operations have been completed. 1. Install partitions rigid, level, plumb, and aligned. Install seals at connections with floors, ceilings, fixed walls, and abutting surfaces to prevent light and sound transmission. 2. Except for filler panels scribed to fixed walls or columns, do not modify manufacturer's standard components. ** NOTE TO SPECIFIER ** Keep suspended-ceiling system paragraph below for ceiling-height demountable partitions. C. Suspended-Ceiling System: 1. Do not alter the suspended ceiling system. 2. Make alterations to suspended-ceiling system required by partition installation or to gain access to electrical or communication systems without affecting the structural integrity of suspended-ceiling system. Make alterations so they are not noticeable after panel installation. D. Doors and Frames: Install door-and-frame and glazing-and-glazing-frame assemblies securely anchored to partitions and with doors aligned and fitted. Install and adjust door hardware for proper operation. E. Electrical Devices: Connect integral, concealed wiring to serve electrical power and communication devices indicated on Drawings. ** NOTE TO SPECIFIER ** Delete paragraph below if power receptacles are not required. 1. Connect electrical service at junction-box locations according to Section 260519 "Low-Voltage Electrical Power Conductors and Cables." ** NOTE TO SPECIFIER ** Delete paragraph below if data ports are not required. 2. Connect data communication service at junction-box locations according to Section 271513 "Communications Copper Horizontal Cabling." 3.5 FIELD QUALITY CONTROL A. Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01. ** NOTE TO SPECIFIER ** Delete if manufacturer does not provide field quality control with onsite personnel for instruction or supervision of product installation, application, erection, or construction. Delete if not required. B. Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01. 3.6 ADJUSTING A. Inspect installation, correct misalignments, and tighten loose connections. B. Doors: Adjust doors to operate smoothly and easily, without binding or warping. Adjust hardware to function smoothly and lubricate as recommended by manufacturer. Verify that latches and locks engage accurately and securely without forcing or binding. C. Remove and replace defaced or damaged components that cannot be satisfactorily repaired. 3.7 CLEANING AND PROTECTION A. Clean products in accordance with the manufacturers recommendations. B. Touch-up, repair or replace damaged products before Substantial Completion. END OF SECTION