SECTION 10 57 00 COAT RACK SYSTEMS Copyright 2021 - 2023 ARCAT, Inc. - All rights reserved ** NOTE TO SPECIFIER ** HangSafe Hooks; coat hooks, coat racks, shelving. This section is based on the products of HangSafe Hooks, which is located at: 165 E. State Hwy. CC Nixa, MO 65714 Toll Free: 888-803-7403 Phone: 417-725-8900 Email: sales@hangsafehooks.com Web: www.hangsafehooks.com [ http://www.arcat.com/arcatcos/cos43/arc43213.html ] for additional information. We provide flat-profile, virtually unbreakable coat hooks and fully-assembled, wall mounted coat racks for interior or exterior use. Specifying HangSafe Hooks for your project is simple. In addition to the resources below, contact us for custom design assistance. PART 1 GENERAL 1.1 SECTION INCLUDES ** NOTE TO SPECIFIER ** Delete items below not required for project. A. HangSafe Vibrant Rack System: Coat and Backpack Hooks mounted on high density recycled polyethene mounting boards. B. HangSafe Rack System: Coat and Backpack Hooks mounted on solid wood mounting boards. 1.2 RELATED SECTIONS ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required. A. Section 04 20 00 - Unit Masonry. B. Section 06 10 00 - Rough Carpentry. C. Section 09 28 13 - Cementitious Backing Boards. 1.3 SUBMITTALS A. Submit under provisions of Section 01 30 00 - Administrative Requirements. B. Product Data: 1. Manufacturer's data sheets on each product to be used. 2. Preparation instructions and recommendations. 3. Storage and handling requirements and recommendations. 4. Typical installation methods. C. Shop Drawings: For each section. Include spacing of mounting holes. 1.4 QUALITY ASSURANCE A. Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity. 1.5 DELIVERY, STORAGE, AND HANDLING A. Store and handle in strict compliance with manufacturer's written instructions and recommendations. B. Protect from damage due to weather, excessive temperature, and construction operations. 1.6 PROJECT CONDITIONS A. Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. B. Do not install products under environmental conditions outside manufacturer's recommended limits. 1.7 WARRANTY A. Manufacturer's Warranty: All products are covered under manufacturer's lifetime warranty. Replacements provided free of charge. PART 2 PRODUCTS 2.1 MANUFACTURERS A. Acceptable Manufacturer: HangSafe Hooks, which is located at: 165 E. Hwy. CC; Nixa, MO 65714; Toll Free Tel: 888-803-7403; Tel: 417-725-8900; Fax: 417-725-8901; Email: request info (sales@hangsafehooks.com); Web: https://www.hangsafehooks.com. ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions. B. Substitutions: Not permitted. C. Requests for substitutions will be considered in accordance with the provisions of Section 01 60 00 - Product Requirements. ** NOTE TO SPECIFIER ** Delete article if not required. 2.2 HANGSAFE VIBRANT RACK SYSTEMS A. Coat and Backpack HangSafe Hooks Pre-Assembled on Vibrant Recycled High-Density Polyethylene Rack. 1. Application: Indoor or outdoor. 2. HangSafe Hooks: Polycarbonate plastic with polished rounded ends and eased edges. ** NOTE TO SPECIFIER ** Hook spacing of 5-1/3 inches is the most economical choice, 6.4 inch spacing allows for bigger backpacks and bulky coats (most popular choice), 8 inch spacing is for larger coats and heavy backpacks. 10-2/3 inch spacing is the most spacious option. Custom center-to-center spacing is available from 5-1/8 to 20-7/8 inches (130 to 530 mm) in 1/8 inch (3 mm) increments. Delete hook spacings not required. 3. HangSafe Hook Spacing: 5-1/3 inches (135 mm) O.C. 4. HangSafe Hook Spacing: 6.4 inches (162 mm) O.C. 5. HangSafe Hook Spacing: 8 inches (203 mm) O.C. 6. HangSafe Hook Spacing: 10-2/3 inches (270 mm) O.C. 7. Custom HangSafe Hook Spacing: ___ inches (___mm) O.C. 8. HangSafe Hooks Pre-Assembled to HangSafe Vibrant Rack by: No. 14 by 2 inch (51 mm) stainless steel Philips oval head screws and finishing washers. 9. Vibrant Rack: High-density recycled polyethylene with solid color throughout and UV inhibitors, approximately 1-9/16 x 3-1/2 inches (40 x 89 mm). ** NOTE TO SPECIFIER ** Delete colors not required. 10. Vibrant Rack Color: Antique Mahogany. 11. Vibrant Rack Color: Aqua Blue. 12. Vibrant Rack Color: Birchwood. 13. Vibrant Rack Color: Black. 14. Vibrant Rack Color: Cardinal Red. 15. Vibrant Rack Color: Cedar. 16. Vibrant Rack Color: Driftwood. 17. Vibrant Rack Color: Dark Brown. 18. Vibrant Rack Color: Dark Green. 19. Vibrant Rack Color: Ivory. 20. Vibrant Rack Color: Light Brown. 21. Vibrant Rack Color: Light Grey. 22. Vibrant Rack Color: Lime Green. 23. Vibrant Rack Color: Maroon. 24. Vibrant Rack Color: Orange. 25. Vibrant Rack Color: Patriot Blue. 26. Vibrant Rack Color: Purple. 27. Vibrant Rack Color: Royal Blue. 28. Vibrant Rack Color: Slat Grey. 29. Vibrant Rack Color: White. 30. Vibrant Rack Color: Yellow. ** NOTE TO SPECIFIER ** Each hook is labeled with a number on the backside; this is done to help with organization. Delete if not required. 31. Individual Hook Numbering: Required. ** NOTE TO SPECIFIER ** Delete article if not required. 2.3 HANGSAFE RACK SYSTEM A. Coat and Backpack HangSafe Hooks Pre-Assembled to Solid Wood Rack. 1. Application: Indoor only. 2. HangSafe Hooks: Polycarbonate plastic with polished rounded ends and eased edges. ** NOTE TO SPECIFIER ** Hook spacing of 5-1/3 inches is the most economical choice, 6.4 inch spacing allows for bigger backpacks and bulky coats (most popular choice), 8 inch spacing is for larger coats and heavy backpacks. 10-2/3 inch spacing is the most spacious option. Custom center-to-center spacing is available from 5-1/8 to 20-7/8 inches (130 to 530 mm) in 1/8 inch (3 mm) increments. Delete hook spacings not required. 3. HangSafe Hook Spacing: 5-1/3 inches (135 mm) O.C. 4. HangSafe Hook Spacing: 6.4 inches (162 mm) O.C. 5. HangSafe Hook Spacing: 8 inches (203 mm) O.C. 6. HangSafe Hook Spacing: 10-2/3 inches (270 mm) O.C. 7. Custom HangSafe Hook Spacing: ___ inches (___mm) O.C. 8. HangSafe Hooks Pre-Assembled to Solid Wood Rack by: No. 14 by 2 inch (51 mm) stainless steel Philips oval head screws and finishing washers. 9. HangSafe Solid Wood Racks: a. Hard Maple HangSafe Rack: Approximately 1-9/16 x 3-1/2 inches (40 x 89 mm) made from two layers of 3/4 inch (19 mm). 1) Finish: Stain: Two protective coats of polyurethane. a) Rack Color: Clear natural. 2) Finish: Paint: Two coats of commercial-grade abrasion-resistant paint in satin sheen. a) Rack Color: Paint to match. b. Solid Oak HangSafe Rack: Approximately 1-9/16 x 3-1/2 inches (40 x 89 mm) made from two layers of 3/4 inch (19 mm). 1) Finish: Stain: Two protective coats of polyurethane. ** NOTE TO SPECIFIER ** Delete stain colors not required. a) Rack Color: Cherry. b) Rack Color: Classic Grey. c) Rack Color: Dark Walnut. d) Rack Color: Ebony. e) Rack Color: English Chestnut. f) Rack Color: Golden Oak. g) Rack Color: Natural. h) Rack Color: Pickled Oak. i) Rack Color: Red Mahogany. 2) Finish: Paint: Two coats of commercial-grade abrasion-resistant paint in satin sheen. a) Rack Color: Paint to match. ** NOTE TO SPECIFIER ** Each hook is labeled with a number on the backside; this is done to help with organization. Delete if not required. c. Individual Hook Numbering: Required. PART 3 EXECUTION 3.1 INSTALLATION A. Install in accordance with manufacturer's written instructions, approved submittals and in proper relationship with adjacent construction. 1. Tighten attachments to eliminate all movement. 2. For HangSafe Solid Wood Racks: Place the finishing button in the mounting pocket with provided wood glue. 3. For HangSafe Vibrant Racks: Place the finishing button in the mounting pocket. 3.2 CLEANING AND PROTECTION A. Clean and protect products in accordance with the manufacturer's recommendations. B. Touch-up, repair or replace damaged products before Substantial Completion. END OF SECTION