** NOTE TO SPECIFIER ** Florida Paints; interior and exterior paints and coatings.
This section is based on the products of Florida Paints, which is located at:
78 3rd St.
Winter Garden, FL 34787
Tel: 407-986-1000
Fax: 407-264-8674
Email: request info (info@floridapaints.com)
Web: https://www.floridapaints.com
[ Click Here ] for additional information.
Beyond our excellent products, it is our dedication to service that sets us apart. Florida Paints is owned and operated by the Strube family, the original founders of Color Wheel Paints. With a 60-year legacy of manufacturing over 70 million gallons of paint, the Strube's know the paint business better than anyone in Florida. Florida Paints is proud to have a team of the most experienced, knowledgeable paint people in the industry.
Our mission is to always share with you our know-how for all-things-paint and deliver with confidence and a smile. Choose a Florida-formulated paint made for the South by passionate paint people.
GENERAL
SECTION INCLUDES
** NOTE TO SPECIFIER ** Delete items below not required for project.
Paint Systems:
Education / Institution: Low odor/low VOC for schools, medical buildings, and assisted living facilities.
Multifamily Construction: Apartments, condos, and dormitories.
Hotel and motel facilities.
Generic Commercial: Warehouses, retail, offices, religious, government, etc.
Primers:
Finish Coats:
RELATED SECTIONS
** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
Section 03 30 00 - Cast-in-Place Concrete.
Section 04 20 00 - Unit Masonry.
Section 05 12 13 - Architecturally-Exposed Structural Steel Framing.
Section 05 50 00 - Metal Fabrications.
Section 06 20 00 - Finish Carpentry.
Section 06 40 00 - Architectural Woodwork.
Section 08 11 13.13 - Standard Hollow Metal Doors and Frames.
Section 09 21 16.33 - Gypsum Board Area Separation Wall Assemblies.
REFERENCES
** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
ASTM International (ASTM):
ASTM D1653 - Standard Test Methods for Water Vapor Transmission of Organic Coating Films.
ASTM D2486 - Standard Test Methods for Scrub Resistance of Wall Paints.
ASTM D3363 - Standard Test Method for Film Hardness by Pencil Test.
ASTM D3559 - Standard Test Methods for Lead in Water.
ASTM D4946 - Standard Test Method for Blocking Resistance of Architectural Paints.
California Air Resources Board (CARB).
Environmental Protection Agency (EPA).
Master Painters Institute (MPI).
South Coast Air Quality Management District (SCAQMD).
SUBMITTALS
Submit under provisions of Section 01 30 00 - Administrative Requirements.
Product Data:
Manufacturer's data sheets on each product to be used.
Preparation instructions and recommendations.
Storage and handling requirements and recommendations.
Typical installation methods.
** NOTE TO SPECIFIER ** Delete if not applicable to product type.
Verification Samples: Two representative units of each type, size, pattern and color.
Shop Drawings: Include details of materials, construction and finish. Include relationship with adjacent construction.
QUALITY ASSURANCE
Manufacturer Qualifications: Company specializing in manufacturing products specified in this section with a minimum five years documented experience.
Installer Qualifications: Company specializing in performing Work of this section with minimum two years documented experience with projects of similar scope and complexity.
Source Limitations: Provide each type of product from a single manufacturing source to ensure uniformity.
** NOTE TO SPECIFIER ** Include mock-up if the project size or quality warrant the expense. The following is one example of how a mock-up on might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
Mock-Up: Construct a mock-up with actual materials in sufficient time for Architect's review and to not delay construction progress. Locate mock-up as acceptable to Architect and provide temporary foundations and support.
Intent of mock-up is to demonstrate quality of workmanship and visual appearance.
If mock-up is not acceptable, rebuild mock-up until satisfactory results are achieved.
Retain mock-up during construction as a standard for comparison with completed work.
Do not alter or remove mock-up until work is completed or removal is authorized.
PRE-INSTALLATION CONFERENCE
Convene a conference approximately two weeks before scheduled commencement of the Work. Attendees shall include Architect, Contractor and trades involved. Agenda shall include schedule, responsibilities, critical path items and approvals.
DELIVERY, STORAGE, AND HANDLING
Store and handle in strict compliance with manufacturer's written instructions and recommendations.
Protect from damage due to weather, excessive temperature, and construction operations.
PROJECT CONDITIONS
Maintain environmental conditions, temperature, humidity, and ventilation within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's recommended limits.
PRODUCTS
Acceptable Manufacturer: Florida Paints, which is located at:
78 3rd St.
Winter Garden, FL 34787
Tel: 407-986-1000
Fax: 407-264-8674
Email: request info (info@floridapaints.com);Web: https://www.floridapaints.com
** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
Substitutions: Not permitted.
Requests for substitutions will be considered in accordance with provisions of Section 01 60 00 - Product Requirements.
** NOTE TO SPECIFIER ** Delete paragraphs not required. Delete specific application options and paint systems not required. Detailed information for undercoats and topcoats should be reviewed against project requirements to determine the most suitable paint systems to specify. Contact manufacturer if more detail is needed.
Education / Institution: Schools, medical buildings, and assisted living facilities.
Interior Gypsum Wall Board: Undercoat / Topcoat.
Products Nos. 7290 / 72XX Cirrus Zero VOC Latex Primer / Cirrus Interior Latex Zero VOC Flat, Eggshell or Semi-Gloss.
Products Nos. 4150 / 5230 - Glawesome Premium Interior Latex Enamel Undercoater / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 4400 / 22XX - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Gypsum Wall Board Wet Areas: Undercoat / Topcoat.
Products Nos. 290 / 7230 Cirrus Zero VOC Latex Primer / Cirrus Interior Latex Zero VOC Semi-Gloss.
Products Nos. 4150 / 5230 - Glawesome Premium Interior Latex Enamel Undercoater / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 4400 / 2230 - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Semi-Gloss.
Interior Concrete Masonry Units (CMU): Undercoat / Topcoat.
Products Nos. 3550 / 72XX - FortiFill Acrylic Airless Masonry Filler / Cirrus Interior Latex Zero VOC Flat, Eggshell or Semi-Gloss.
Products Nos. 3550 / 5230 - FortiFill Acrylic Airless Masonry Filler / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 3550 / 22XX - FortiFill Acrylic Airless Masonry Filler / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Concrete; Precast, Cast-in-Place, Tilt-Up: Undercoat / Topcoat.
Products Nos. 3850 / 72XX - SunFlex Acrylic Primer/Sealer / Cirrus Interior Latex Zero VOC Flat, Eggshell or Semi-Gloss.
Products Nos. 3850 / 5230 - SunFlex Acrylic Primer/Sealer / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 3850 / 22XX - SunFlex Acrylic Primer/Sealer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Wood Doors and Trim: Undercoat / Topcoat.
Products Nos. 4150 / 7020 - Glawesome Premium Interior Latex Enamel Undercoater / Cirrus Interior Latex Zero VOC Semi-Gloss.
Products Nos. 4150 / 2230 - Glawesome Premium Interior Latex Enamel Undercoater / SunHide Interior Latex Semi-Gloss.
Interior Hollow Metal Door Frames (HMDF) and Misc. Metals: Undercoat / Topcoat.
Products Nos. 5350 / 7740 - Aquatra Industrial DTM Acrylic Metal Primer / Scott-Thane WB Acrylic Urethane Gloss.
Products Nos. 5350 / 8430 - Aquatra Industrial DTM Acrylic Metal Primer / AllGrip Interior/Exterior Acrylic Semi-Gloss.
Interior Miscellaneous Ceiling Metals: Undercoat / Topcoat.
Products Nos. 5350 / 8800 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Flat.
Products Nos. 5350 / 8830 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Semi-Gloss.
Exterior Concrete: Precast, poured in place, tilt-up: Undercoat / Topcoat.
Products Nos. 3850 / 19XX - SunFlex Acrylic Primer/Sealer / TropiTex Int/Ext Acrylic Wall Texture.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Stucco: Undercoat / Topcoat.
Products Nos. 3850 / 18XX - SunFlex Acrylic Primer/Sealer / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Concrete Masonry Units (CMU): Undercoat / Topcoat.
Products Nos. 3550 / 18XX - FortiFill Acrylic Airless Masonry Filler / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3550 / 13XX - FortiFill Acrylic Airless Masonry Filler / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Cementitious Siding: Undercoat / Topcoat.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Non-Staining; Siding, Trim, Etc.: Undercoat / Topcoat.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood (Cedar and Redwood); Siding, Trim, Etc.: Undercoat / Topcoat.
Products Nos. 3300 / 12XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3300 / 13XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Multifamily Construction: Apartments, condos, and dormitories.
Interior Gypsum Wallboard (GWB): Undercoat / Topcoat.
Products Nos. 4400 / 24XX - High-Five Interior Hi-Build Latex Primer / SunWall Interior Latex Flat or Eggshell.
Products Nos. 2700 / 27XX - Pro-Edge Interior Latex Flat / Pro-Edge Interior Latex Flat or Eggshell.
Interior Gypsum Wallboard Wet Areas: Undercoat / Topcoat.
Products Nos. 4400 / 2430 - High-Five Interior Hi-Build Latex Primer / SunWall Interior Latex Semi-Gloss.
Products Nos. 2700 / 2730 - Pro-Edge Interior Latex Flat / Pro-Edge Interior Latex Semi-Gloss.
Interior Concrete Masonry Units: Undercoat / Topcoat.
Products Nos. 3550 / 24XX - FortiFill Acrylic Airless Masonry Filler / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 3550 / 27XX - FortiFill Acrylic Airless Masonry Filler / Pro-Edge Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Concrete; Precast, Cast-in-Place, Tilt-Up: Undercoat / Topcoat.
Products Nos. 3850 / 24XX - SunFlex Acrylic Primer/Sealer / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 3850 / 27XX - SunFlex Acrylic Primer/Sealer / Pro-Edge Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Wood Doors and Trim: Undercoat / Topcoat.
Products Nos. 4150 / 2430 - Glawesome Premium Interior Latex Enamel Undercoater / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 4150 / 2730 - Glawesome Premium Interior Latex Enamel Undercoater / Pro-Edge Interior Latex Semi-Gloss.
Interior Hollow Metal Door Frames and Misc. Metals: Undercoat / Topcoat.
Products Nos. 5350 / 7740 - Aquatra Industrial DTM Acrylic Metal Primer / Scott-Thane WB Acrylic Urethane Gloss.
Products Nos. 5350 / 8430 (435) - Aquatra Industrial DTM Acrylic Metal Primer / AllGrip Interior/Exterior Acrylic Semi-Gloss.
Exterior Concrete; Precast, Cast-in-Place, Tilt-Up: Undercoat / Topcoat.
Products Nos. 3850 / 19XX - SunFlex Acrylic Primer/Sealer / TropiTex Int/Ext Acrylic Wall Texture.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Stucco: Undercoat / Topcoat.
Products Nos. 3865 / 18XX - SunFlex Hi-Build Premium Basecoat / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3865 / 12XX - SunFlex Hi-Build Premium Basecoat / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3865 / 13XX - SunFlex Hi-Build Premium Basecoat / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Concrete Masonry Units: Undercoat / Topcoat.
Products Nos. 3550 / 18XX - FortiFill Acrylic Airless Masonry Filler / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3550 / 12XX - FortiFill Acrylic Airless Masonry Filler / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3550 / 13XX - FortiFill Acrylic Airless Masonry Filler / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Cementitious Siding: Undercoat / Topcoat.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Non-Staining; Siding, Trim, Etc.: Undercoat / Topcoat.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Staining (Cedar and Redwood); Siding, Trim, Etc.: Undercoat / Topcoat.
Products Nos. 3300 / 12XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3300 / 13XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Hotel and Motel Facilities:
Interior Gypsum Wallboard: Undercoat / Topcoat.
Products Nos. 8600 / 8600 - Flo-Tex Interior Ultra-Hard Acrylic Basecoat / Flo-Tex Interior Ultra-Hard Acrylic Texture Coat.
Products Nos. 4400 / 22XX - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Gypsum Wallboard Wet Areas: Undercoat / Topcoat.
Products Nos. 4150 / 5230 - Glawesome Premium Interior Latex Enamel Undercoater / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 4400 / 2230 - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Semi-Gloss.
Interior Concrete Masonry Units: Undercoat / Topcoat.
Products Nos. 3550 / 5230 - FortiFill Acrylic Airless Masonry Filler / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 3550 / 22XX - FortiFill Acrylic Airless Masonry Filler / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Concrete; Precast, Cast-in-Place, Tilt-Up: Undercoat / Topcoat.
Products Nos. 3850 / 5230 - SunFlex Acrylic Primer/Sealer / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 3850 / 22XX - SunFlex Acrylic Primer/Sealer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Wood Doors and Trim: Undercoat / Topcoat.
Products Nos. 4150 / 5230 - Glawesome Premium Interior Latex Enamel Undercoater / Aquations Pre-Catalyzed Waterborne Epoxy Semi-Gloss.
Products Nos. 4150 / 2230 - Glawesome Premium Interior Latex Enamel Undercoater / SunHide Interior Latex Semi-Gloss.
Interior Hollow Metal Door Frames and Misc. Metals: Undercoat / Topcoat.
Products Nos. 5350 / 7740 - Aquatra Industrial DTM Acrylic Metal Primer / Scott-Thane WB Acrylic Urethane Gloss.
Products Nos. 5350 / 8430 - Aquatra Industrial DTM Acrylic Metal Primer / AllGrip Interior/Exterior Acrylic Semi-Gloss.
Interior Miscellaneous Ceiling Metals; Deck, Joist, Ducts, Etc.:
Products Nos. Spot Prime 5350 / 8800 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Flat.
Products Nos. Spot Prime 5350 / 8830 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Semi-Gloss.
Exterior Concrete; Precast, Cast-in-Place, Tilt-Up:.
Products Nos. 3850 / 19XX - SunFlex Acrylic Primer/Sealer / TropiTex Int/Ext Acrylic Wall Texture.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Stucco:
Products Nos. 3850 / 18XX - SunFlex Acrylic Primer/Sealer / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Concrete Masonry Units:
Products Nos. 3550 / 18XX - FortiFill Acrylic Airless Masonry Filler / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3550 / 12XX - FortiFill Acrylic Airless Masonry Filler / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3550 / 13XX - FortiFill Acrylic Airless Masonry Filler / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Cementitious Siding:
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Non-Staining; Siding, Trim, Etc.:
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Staining (Cedar and Redwood); Siding, Trim, Etc.:
Products Nos. 3300 / 12XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3300 / 13XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Generic Commercial: Warehouses, retail, offices, religious, government, etc.:
Interior Gypsum Wallboard (GWB):
Products Nos. 4400 / 22XX - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 4400 / 24XX - High-Five Interior Hi-Build Latex Primer / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Gypsum Wallboard (GWB) Wet Areas:
Products Nos. 4400 / 2230 - High-Five Interior Hi-Build Latex Primer / SunHide Interior Latex Semi-Gloss.
Products Nos. 4400 / 2430 - High-Five Interior Hi-Build Latex Primer / SunWall Interior Latex Semi-Gloss.
Interior Concrete Masonry Units (CMU):
Products Nos. 3550 / 22XX - FortiFill Acrylic Airless Masonry Filler / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 3550 / 24XX - FortiFill Acrylic Airless Masonry Filler / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Concrete; Precast, Cast-in-Place, Tilt-up:
Products Nos. 3850 / 22XX - SunFlex Acrylic Primer/Sealer / SunHide Interior Latex Flat, Eggshell or Semi-Gloss.
Products Nos. 3850 / 24XX - SunFlex Acrylic Primer/Sealer / SunWall Interior Latex Flat, Eggshell or Semi-Gloss.
Interior Wood Doors and Trim:
Products Nos. 4150 / 2230 - Glawesome Premium Interior Latex Enamel Undercoater / SunHide Interior Latex Semi-Gloss.
Products Nos. 4150 / 2430 - Glawesome Premium Interior Latex Enamel Undercoater / SunWall Interior Latex Semi-Gloss.
Interior HMDF and Miscellaneous Metals:
Products Nos. 5350 / 7740 - Aquatra Industrial DTM Acrylic Metal Primer / Scott-Thane WB Acrylic Urethane Gloss.
Products Nos. 5350 / 8430 (435) - Aquatra Industrial DTM Acrylic Metal Primer / AllGrip Interior/Exterior Acrylic Semi-Gloss.
Interior Miscellaneous Ceiling Metals; Deck, Joist, Ducts, Etc.:
Products Nos. 5350 / 8800 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Flat.
Products Nos. 5350 / 8830 - Aquatra Industrial DTM Acrylic Metal Primer / StickUp Waterborne Latex Dryfall - Semi-Gloss.
Exterior Concrete; Precast, Cast-in-Place, Tilt-up:
Products Nos. 3850 / 19XX - SunFlex Acrylic Primer/Sealer / TropiTex Int/Ext Acrylic Wall Texture.
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Stucco:
Products Nos. 3865 / 18XX - SunFlex Hi-Build Premium Basecoat / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3865 / 12XX - SunFlex Hi-Build Premium Basecoat / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3865 / 13XX - SunFlex Hi-Build Premium Basecoat / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Concrete Masonry Units (CMU):
Products Nos. 3550 / 18XX - FortiFill Acrylic Airless Masonry Filler / SunFlex Exterior 100 percent Hi-Build Masonry Coating Flat or Satin.
Products Nos. 3550 / 12XX - FortiFill Acrylic Airless Masonry Filler / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3550 / 13XX - FortiFill Acrylic Airless Masonry Filler / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Cementitious Siding:
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Non-Staining; Siding, Trim, Etc.:
Products Nos. 3850 / 12XX - SunFlex Acrylic Primer/Sealer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3850 / 13XX - SunFlex Acrylic Primer/Sealer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
Exterior Wood, Staining (Cedar and Redwood); Siding, Trim Etc.:
Products Nos. 3300 / 12XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Seaside Exterior Premium 100 percent Acrylic Flat or Satin Finish.
Products Nos. 3300 / 13XX - Legacy UltraPrime All-Purpose Exterior 100 percent Acrylic Primer / Glades Exterior 100 percent Acrylic Flat or Satin Finish.
** NOTE TO SPECIFIER ** Delete primer (undercoat) paragraph options not required.
All Purpose 100 percent Acrylic Interior / Exterior Primer:
Product: 3300, Flat Legacy UltraPrime. Multi-surface primer for interior and exterior applications. Excellent adhesion to properly prepared drywall, wood, masonry, aged alkyd, aluminum, galvanized metal, vinyl, fiberglass, and select plastics. Outstanding stain blocking, strong tannin resistance, resistance to organic growth, great hide, and excellent enamel holdout. Applies smoothly, dries quickly, and compatible with Florida Paints latex and alkyd finishes.
Recommended Substrates: Drywall and plaster. Concrete, concrete masonry units and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Aluminum and galvanized metals. Wood and plywood.
Product Features:
Excellent adhesion, alkali, less than 13.0 pH, and efflorescence resistance.
Outstanding tannin and stain blocking.
Excellent enamel holdout.
Promotes adhesion on the topcoat.
Cleanup: Soap and water.
Excellent resistance to mildew and organic growth.
Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: Primer.
Solids Weight: 50 percent plus or minus 2 percent.
Solids Volume: 37 percent plus or minus 2 percent.
Wet Film: 4.0 to 5.3.
Dry Film: 1.5 to 2.0.
Coverage: 300 to 400.
VOC: Less than 100 g/L. Less exempt solvents and before colorant.
Viscosity: 100 KU plus or minus 5:
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
To Touch: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GSP-1, LEEDv4, OTC and SCAQMD.
Acrylic Airless Masonry Filler Interior and Exterior:
Product: 3550, Flat FortiFill. Premium quality interior and exterior, ready mixed primer and filler formulated for airless spray application. Fills small voids and cracks on properly prepared porous cementitious substrates. Excellent hide and coverage. Superior adhesion allowing easy application while it smooths and levels masonry and concrete surfaces. Mildew resistant. Superior priming properties. VOC compliant.
Recommended Substrates: New or unpainted concrete masonry units. Aged EIFS, free of chalk. Unglazed brick.
Product Features:
Moisture resistant.
Airless spray formulation.
Excellent hide and coverage.
Low VOC.
Fills small cracks and voids.
Clean Up: Warm soapy water.
Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water. Do not use on slick or smooth surfaces.
Product Data:
Product Type: Waterborne Styrene Acrylic.
Gloss at 60 degrees: 1 to 5.
Solids Weight: 53 percent plus or minus 2 percent.
Solids volume: 37 percent plus or minus 2 percent.
Wet Film: 12.8 to 21.4.
Dry Film: 4.7 to 7.9.
Coverage: 75 to 125.
VOC: Less than 50 gL. Less exempt solvents and before colorant
Viscosity: 117 KU plus or minus 5:
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
To Touch: 2 to 4 hours.
Time Before Recoating: 8 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
Exterior Acrylic Primer / Sealer:
Product: 3850, Flat SunFlex. High quality acrylic primer. A moisture and alkali resistant base coat on masonry substrates. Excellent adhesion to drywall, wood, and masonry. Excellent alkali resistance, sealing and stain blocking properties. For new construction environments where normal masonry curing times are not practical.
Recommended Substrates: Concrete, concrete masonry units and stucco. Poured and precast concrete. Synthetic EIFS and synthetic stucco. Cementitious and fiber cement siding. Previously painted metals. Wood, plywood and Gypsum wallboard.
Product Features:
Alkali resistant up to 13.0 pH.
Locks down chalky surfaces.
Excellent adhesion.
Promotes adhesion of the topcoat.
Low odor and easy application.
Clean Up: Warm soapy water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne Styrene Acrylic.
Gloss at 60 degrees: 1 to 5.
Solids Weight: 53 percent plus or minus 2 percent.
Solids volume: 38 percent plus or minus 2 percent.
Wet Film: 4.6 to 5.3.
Dry Film: 1.7 to 2.0.
Coverage: 300 to 350.
VOC: Less than 50 gms p/L. Less exempt solvents and before colorant.
Viscosity: 102 KU plus or minus 5.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
To Touch: 1 hour.
Time Before Recoating: 2 to 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GSP-1, MPI GSP-2, LEEDv4, OTC and SCAQMD.
Hi-Build Premium Base Coat Exterior Primer:
Product: 3865, Reference Blue SunFlex. Superior flexible coating providing a moisture and alkali resistant basecoat on masonry substrates. Excellent sealing and barrier coat on masonry surfaces where ideal curing times are not practical. Significant elongation and expansion qualities allowing it to bridge hairline cracks.
Recommended Substrates: Concrete, concrete masonry units and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Wood and plywood.
Product Features:
Excellent alkali and efflorescence resistance.
Seals and protects porous masonry surfaces.
Extremely flexible, bridges hairline cracks.
Excellent adhesion, promotes adhesion of the topcoat.
Reference colors help to ensure the proper coverage of topoat.
Clean Up: Soap and water.
Limitations: For use on above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne Styrene Acrylic.
Gloss at 60 degrees: 1 to 5.
Solids Weight: 58 percent plus or minus 2 percent.
Solids volume: 43 percent plus or minus 2 percent.
Wet Film: 8.0 to 16.0.
Dry Film: 3.4 to 6.9.
Coverage: 100 to 200.
VOC: Less than 100 g/L. Less exempt solvents and before colorant.
Viscosity: 116 KU plus or minus 5:
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
To Touch: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA and OTC.
Interior Latex Enamel Undercoater:
Product 4150 Matte, Glawesome. Premium quality undercoater with superior flow and leveling and excellent enamel holdout. Brings out the gloss of topcoats on a diverse range of interior surfaces.
Recommended Substrates: Interior non-staining wood. Gypsum Wall Board and drywall. Cured plaster. Doors, cabinets, trim and door casings.
Product Features:
Excellent enamel holdout.
Superior flow and leveling.
Excellent adhesion.
Sands easily.
Quick dry and recoat times.
High hiding.
Clean Up: Warm soapy water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne vinyl acrylic.
Gloss at 60 degrees: 1 to 5.
Solids Weight: 52 percent plus or minus 2 percent.
Solids volume: 35 percent plus or minus 2 percent.
Wet Film: 4.0 to 5.3.
Dry Film: 1.4 to 1.9.
Coverage: 300 to 400 per gal.
VOC: Less than 50 gms p/L. Less exempt solvents and before colorant.
Viscosity: 100 KU plus or minus 5.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times may vary due to relative humidity, temperature, film build, color and ventilation of environment.
To Touch: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
Interior Hi-Build Latex Vinyl Acrylic Primer Surfacer:
Product: 4400 Flat, Hi Five. Professional grade, equalizes porosity or suction differences between wallboard surface and drywall compound. Allows finish coat to dry at uniform rate, minimizing flashing, banding, and photographing under critical lighting conditions.
Recommended Substrates: New drywall and GWB. Cured plaster. New interior wood.
Product Features:
Minimizes surface imperfections.
High build formula reduces surface porosity.
High hiding.
Clean Up: Warm soapy water.
Low odor.
Can be used as a finish coat when applied at 3.0 or greater DFT.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in contact with moisture or standing water.
Product Data:
Product Type: Waterborne vinyl Acrylic.
Gloss at 60 degrees: 1 to 5.
Solids Weight: 51 percent plus or minus 2 percent.
Solids volume: 31 percent plus or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Approximate Wet Film: 4.0 to 5.3 mils.
Approximate Dry Film: 1.4 to 1.9.
Approximate Coverage: 300 to 400 per gal.
VOC: Less than 1000 g/L. Less exempt solvents and before colorant.
Viscosity: 115 KU plus or minus 5:
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
To Touch: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, LEEDv4, and OTC.
Industrial DTM Acrylic Primer Interior / Exterior:
Product: 5350 Matte Aquatra. Acrylic, rust inhibitive, cross-linking primer/sealer. For interior and exterior surfaces in light to moderate industrial, maintenance, or new construction climates. Easy application, excellent coverage, superior adhesion, moisture and corrosion resistance. Dries fast, excellent durability, resists flash rusting, and excellent base coat for water-based and alkyd/oil-based finish coatings.
Recommended Substrates: Structural steel, iron and ferrous metals. Aluminum and non-ferrous metals. Galvanized metals. Non-staining wood and fiberglass. Rails, piping, tools, tanks, etc.
Product Features:
Acrylic Formula: 100 percent.
Rust inhibitive and corrosion resistant.
Excellent coverage and adhesion.
Early moisture and blister resistant.
Self cross-linking.
Clean up: Warm soap and water.
Product Limitations: For above grade horizontal and vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne Acrylic.
Gloss at 60 degrees: 5 to 15.
Solids Weight: 62 percent plus or minus 2 percent.
Solids volume: 47 percent plus or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Approximate Wet Film: 4.0 to 5.3 mils.
Approximate Dry Film: 1.9 to 2.5.
Approximate Coverage: 300 to 400 per gal.
VOC: Less than 1000 g/L. Less exempt solvents and before colorant.
Viscosity: 115 KU plus or minus 5.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
To Touch: 0.5 to 1 hours.
Time Before Recoating: 2 to 3 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by CARB, EPA, MPI GPS-1, LEEDv4, OTC and SCAQMD.
Interior Latex Drywall Primer:
Product: 7290, Flat Cirrus, Specially formulated as an environmentally responsible quality interior primer that is practically odorless and contains zero VOC's - (Volatile Organic Compounds). It also features a spatter resistant formula that promotes ease of application. It offers superior coverage, outstanding priming and sealing properties, and is ideally suited for application in occupied areas where zero VOC coatings can benefit the health concerns of these types of environments.
Recommended Substrates: New drywall and gypsum wallboard. Cured plaster. New interior non-staining woods.
Product Features:
Zero VOC.
Odor: None.
Minimizes surface imperfections and reduces surface porosity.
Improves adhesion, flow and leveling of topcoats.
High hiding.
Clean up: Soap and water.
Limitations: For use on above grade vertical substrates. No for horizontal surfaces or areas in constant contact with moisture or standing water.
Product Data:
Product Type: Vinyl Acetate-Ethylene.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 41 percent. Plus, or minus 2 percent.
Solids Volume: 28 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Approximate Wet Film: 4.0 to 5.3 mils.
Approximate Dry Film: 1.1 to 1.5 mils.
Approximate Coverage: 300 to 400 per gallon.
VOC: 0 g/L. Less exempt solvents and before colorant.
Viscosity: 100 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 30 to 45 minutes.
Time Before Recoating: 2 to 3 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC, and SCAQMD.
Interior Hi-Build Acrylic Drywall Primer:
Product: 8600, Flo-Tex. Professional grade non-aggregated acrylic texture coating that creates a variety of textures, such as orange peel, splatter, knock-down or hand applied textures. It can be tinted to a variety of pastel colors for a "through and through" texture coating or can be top coated with water-based paints.
Recommended Substrates: New drywall and wallboard. New gypsum wallboard.
Product Features:
Minimizes surface imperfections.
Mildew resistant.
Excellent Scrubability.
Excellent enamel holdout.
High hiding.
Clean up: Soap and water.
Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas that come in constant contact with moisture or standing water.
Product Data:
Product Type: Waterborne Acrylic.
Gloss at 60 Degrees: Flat.
Solids Weight: 65 percent. Plus, or minus 2 percent.
Solids Volume: 46 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Approximate Basecoat Wet Film: 8.0 to 10.7 mils..
Approximate Basecoat Dry Film: 3.7 to 4.9 mils.
Approximate Texture Coat Wet Film: 10.7 to 16.0 mils.
Approximate Texture Coat Dry Film: 4.9 to 7.4 mils.
Approximate Basecoat Coverage: 150 to 200 per gallon.
Approximate Texture Coat Coverage: 100 to 150 per gallon.
VOC: 50 g/L. Less exempt solvents and before colorant.
Viscosity: 300 to 310 plus or minus 5 KU.
Application: Airless spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 to 2 hours.
Time Before Recoating: 6 to 8 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, MPI GSP-2, LEEDv4, OTC and SCAQMD.
** NOTE TO SPECIFIER ** Delete paint (topcoat) options not required.
Exterior Premium 100 percent Acrylic Wall and Trim Paint (12XX):
** NOTE TO SPECIFIER ** Delete product option not required.
Product: 1200. Flat SeaSide.
Product: 1220. Satin SeaSide.
Superior quality latex paint for warm, humid, southern climates. Lasting beauty and protection. Exceptional weathering resistance. Easy application. Long lasting uniform finish. Ideal for prepared wood, wood siding, window trim and sash, concrete and masonry, weathered aluminum siding, weathered vinyl siding, primed metal and sound painted surfaces.
Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
Product Features:
Excellent color retention and chalk resistance.
Superior adhesion and durability.
Excellent resistance to mildew and organic growth.
Outstanding hiding and coverage properties.
Excellent stain removal properties.
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data option not required.
Product Data: 1200 Flat SeaSide.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 58 percent. Plus, or minus 2 percent.
Solids Volume: 41 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.6 to 2.2 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 105 plus or minus 5 KU.
Product Data: 1220 Satin SeaSide.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 10 to 20.
Solids Weight: 52 percent. Plus, or minus 2 percent.
Solids Volume: 40 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.5 to 2.0 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 100 g/L. Less exempt solvents and before colorant.
Viscosity: 105 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, LEEDv4, and OTC.
Exterior 100 percent Acrylic Wall and Trim Paint (13XX):
** NOTE TO SPECIFIER ** Delete product option not required.
Product: 1300. Flat Glades.
Product: 1320. Satin Glades.
High quality latex paint for a variety of substrates. Lasting beauty and protection. Excellent weathering resistance and easy application. For prepared wood, wood siding, window trim and sash, concrete and masonry, weathered aluminum siding, weathered vinyl siding, primed metal and sound painted surfaces.
Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
Product Features:
Excellent color retention and chalk resistance.
Superior adhesion and durability.
Excellent resistance to mildew and organic growth.
Outstanding hiding and coverage properties.
Excellent stain removal properties.
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data option not required.
Product Data: 1300 Flat Glades.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 35 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.4 to 1.9 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 105 plus or minus 5 KU.
Product Data: 1320 Satin Glades.
Product Type: Waterborne / 100 percent Acrylic
Gloss at 60 Degrees: 10 to 20.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 38 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.5 to 2.0 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 106 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
Exterior 100 percent Acrylic Hi-Build Masonry Wall Coating (18XX):
** NOTE TO SPECIFIER ** Delete product option not required.
Product: 1800 Matte SunFlex.
Product: 1820 Satin SunFlex.
Premium product providing flexibility, durability and superior weather resistance against sun and UV rays. Unique benefits including elongation and expansion properties, superior alkali and efflorescence resistance, and exceptional color retention. Use as finish coat or as primer. Apply to surface with PH of 6 to 13.
Recommended Substrates: Concrete, concrete block (CMU) and stucco. Poured and precast concrete. Synthetic EIFS and synthetic masonry stucco. Cementitious siding and fiber cement siding. Primed metals. Wood and plywood.
Product Features:
Excellent color retention and chalk resistance.
Superior alkali and efflorescence resistance.
Extremely flexible, bridges hairline cracks.
Excellent resistance to mildew and organic growth.
Outstanding hiding and coverage properties.
Resistant to wind driven rain (w/ primer).
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data option not required.
Product Data: 1800 Matte SunFlex.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 58 percent. Plus, or minus 2 percent.
Solids Volume: 44 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 7.5 to 13.9 mils.
Dry Film Mils: 3.3 to 6.1 mils.
Coverage: 115 to 215 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 115 plus or minus 5 KU.
Product Data: 1820 Satin SunFlex.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 10 to 20.
Solids Weight: 56 percent. Plus, or minus 2 percent.
Solids Volume: 43 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 7.5 to 13.9 mils.
Dry Film Mils: 3.2 to 6.0 mils.
Coverage: 115 to 215 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 115 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA and OTC.
Acrylic Wall Texture Interior and Exterior (19XX):
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 1950. Fine TropiTex.
Product: 1960. Medium TropiTex.
Product: 1970. Coarse TropiTex.
Texture finish coating for interior and exterior cementitious surfaces. Adds decorative texture to surface. Minimizes surface defects to provide excellent durability.
Recommended Substrates: Drywall, wallboard, and plaster. Masonry, CMU, tilt-wall and precast concrete. EIFS, stucco, cement siding and brick. Wood. Aluminum and galvanized metal.
Product Features:
Resistance to wind driven rain up to 98 mph.
100 percent Acrylic formula.
Low luster finish.
Excellent durability and coverage.
Minimizes surface defects.
Resists alkali burn, sagging and fading.
Mildew resistant.
Clean Up: Water.
Product Limitations: For above grade vertical substrates and horizontal ceilings. Not for horizontal floor surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 1950 Fine TropiTex.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 9.
Solids Weight: 56 percent. Plus, or minus 2 percent.
Solids Volume: 45 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 16.0 to 21.4 mils.
Dry Film Mils: 7.2 to 9.6 mils.
Coverage: 75 to 100 per gallon.
VOC: Less than 100 gr per L. Less exempt solvents and before colorant.
Viscosity: 117 plus or minus 5 KU.
Product Data: 1960 Medium TropiTex.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 9.
Solids Weight: 52 percent. Plus, or minus 2 percent.
Solids Volume: 44 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 20.1 to 32.1 mils.
Dry Film Mils: 8.8 to 14.1 mils.
Coverage: 50 to 80 per gallon.
VOC: Less than 100 gr per L. Less exempt solvents and before colorant.
Viscosity: 117 plus or minus 5 KU.
Product Data: 1970 Course TropiTex.
Product Type: Waterborne / 100 percent Acrylic.
Gloss at 60 Degrees: 9.
Solids Weight: 53 percent. Plus, or minus 2 percent.
Solids Volume: 47 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 20.1 to 32.1 mils.
Dry Film Mils: 9.4 to 15.1 mils.
Coverage: 50 to 80 per gallon.
VOC: Less than 100 gr per L. Less exempt solvents and before colorant.
Viscosity: 117 plus or minus 5 KU.
Application: Brush and Roller for small areas only. Specialty spray equipment for textured coatings.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 2 to 4 hours.
Time Before Recoating: 4 to 6 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, OTC and LADCO.
Interior Latex Wall and Trim Paint (22XX):
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 2200 Flat SunHide.
Product: 2210 Eggshell SunHide.
Product: 2230 Semi-Gloss SunHide.
High quality providing excellent touch-up, high hiding, good adhesion, block resistance, and a washable finish. Self-priming on new drywall and offers good flow and leveling. May be applied to a variety of properly primed interior substrates including, concrete, masonry block, plaster, wood and metal.
Recommended Substrates: Drywall, wallboard and plaster. Wood doors and trim. Fiberglass doors. Primed metals. Numerous other substrates.
Product Features:
Very good hiding and coverage.
Very good Scrubability and washability.
Very good touch-up qualities.
Colors maintain integrity.
Low odor and non-yellowing.
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 2200 Flat SunHide.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 52 percent. Plus, or minus 2 percent.
Solids Volume: 34 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.4 to 1.8 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 108 plus or minus 5 KU.
Product Data: 2210 Eggshell SunHide.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 5 to 15.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 35 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.4 to 1.9 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 105 plus or minus 5 KU.
Product Data: 2230 Semi-Gloss SunHide.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 3 to 55.
Solids Weight: 42 percent. Plus, or minus 2 percent.
Solids Volume: 31 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.3 to 5.8 mils.
Dry Film Mils: 1.3 to 1.8 mils.
Coverage: 275 to 375 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 103 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2,LEEDv4, OTC and SCAQMD.
Interior Latex Wall Paint (24XX):
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 2400. Flat SunWall.
Product: 2410. Eggshell SunWall.
Product: 2430. Semi-Gloss SunWall.
High quality providing excellent touch-up, high hiding, good adhesion, block resistance, and a washable finish. Self-priming on new drywall and offers good flow and leveling. May be applied to a variety of properly primed interior substrates including, concrete, masonry block, plaster, wood and metal.
Recommended Substrates: Drywall, wallboard and plaster. Wood doors and trim. Fiberglass doors. Primed metals. Numerous other substrates.
Product Features:
Very good hiding and coverage.
Very good touch-up qualities.
Low odor and non-yellowing.
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 2400 Flat SunWall.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 32 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.3 to 1.7 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 100 gr per L. Less exempt solvents and before colorant.
Viscosity: 100 plus or minus 5 KU.
Product Data: 2410 Eggshell SunWall.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 5 to 15.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 35 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.4 to 1.9 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 102 plus or minus 5 KU.
Product Data: 2430 Semi-Gloss SunWall.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 35 to 55.
Solids Weight: 41 percent. Plus, or minus 2 percent.
Solids Volume: 29 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.2 to 1.6 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 100 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2,LEEDv4, OTC and SCAQMD.
Interior Latex Wall and Trim Paint (27XX):
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 2700. Flat Pro-Edge.
Product: 2710. Eggshell Pro-Edge.
Product: 2730. Semi-Gloss Pro-Edge.
Professional grade interior vinyl acrylic wall paint for new and repaint applications. Provides superior coverage and touch up properties on new and previously painted walls and ceilings.
Recommended Substrates: Drywall, wallboard and plaster. Wood doors and trim. Primed metals. Numerous other substrates.
Product Features:
Superior hiding and coverage.
Superior touch-up qualities.
Low odor and non-yellowing.
Clean Up: Soap and water.
Product Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 2700 Flat Pro-Edge.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 48 percent. Plus, or minus 2 percent.
Solids Volume: 29 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.2 to 1.6 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 108 plus or minus 5 KU.
Product Data: 2710 Eggshell Pro-Edge.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 5 to 15.
Solids Weight: 44 percent. Plus, or minus 2 percent.
Solids Volume: 30 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.0 to 5.3 mils.
Dry Film Mils: 1.2 to 1.6 mils.
Coverage: 300 to 400 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 102 plus or minus 5 KU.
Product Data: 2730 Semi-Gloss Pro-Edge.
Product Type: Waterborne / Vinyl Acrylic.
Gloss at 60 Degrees: 35 to 55.
Solids Weight: 36 percent. Plus, or minus 2 percent.
Solids Volume: 26 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.6 to 6.4 mils.
Dry Film Mils: 1.2 to 1.7 mils.
Coverage: 250 to 350 per gallon.
VOC: Less than 50 gr per L. Less exempt solvents and before colorant.
Viscosity: 102 plus or minus 5 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
Touchable: 1 hour.
Time Before Recoating: 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2,LEEDv4, OTC and SCAQMD.
Interior Pre-Catalyzed Waterborne Epoxy:
Product: 5230 Aquations. Semi-gloss. Pre-catalyzed, single component interior acrylic epoxy coating offering performance similar to two-component waterborne epoxies, but without the difficulties two-component products exhibit. Excellent hardness, durability, stain and abrasion resistance. Easy to apply. Excellent coverage, adhesion, block resistance, and corrosion and chemical resistant properties. Low odor, VOC compliant. Ideal for schools and medical facilities.
Performance Testing Data:
ASTM D3559 Adhesion: 4B Excellent - less than 5 percent removed.
ASTM D4946 Block Resistance: Lab assessment - excellent.
ASTM D3363 Pencil Hardness: Medium hardness - "F" Rating.
ASTM D2486 Scrub Resistance: Excellent 750-900 cycles.
ASTM D1653 Water Vapor Permeance: 5 -7 Perms.
Recommended Substrates:
Primed ferrous and non-ferrous metals.
Wood doors and trim.
Drywall and plaster.
Brick, masonry and concrete.
Product Features:
Waterborne acrylic epoxy formula.
Excellent durability and coverage.
Abrasion, corrosion and chemical resistant.
Excellent color and gloss retention.
Low odor and VOC compliant.
Clean Up: Soap and water.
Product Data:
Product Type: Waterborne Acrylic Epoxy.
Gloss at 60 Degrees: 50 to 60.
Solids Weight: Plus or minus 2 percent: 48.
Solids Volume: Plus, or minus 2 percent: 35.
Wet Film: 4.0 to 5.3.
Dry Film: 1.4 to 1.9.
Coverage: 300 to 400 per gallon.
VOC: Less than 100 g/L. Less exempt solvents and before the addition of colorant.
Viscosity: 95 KU plus or minus 5.
Dry time at 50 percent RH: Dry times, pot life, and recoat times vary due to relative humidity, temperature, film build, color and ventilation of environment.
To touch: 1 hour.
To recoat: 6 to 8 hours.
Full Cure: 3 days.
Shelf Life: One year unopened.
Product Limitations: For interior use on above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
Application: Brush, roller, airless or conventional spray.
Flash Point: Greater than 200 degrees F (93 degrees C) non-flammable.
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
Interior Zero VOC Acrylic (70XX):
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 7000 Flat ScrubMaster.
Product: 7010 Eggshell ScrubMaster.
Product: 7020 Satin ScrubMaster.
Zero VOC, 100 percent acrylic paint and primer in one. Scrubbable interior wall finish. Superior durability, scrubabiliy, high hiding, toughness and washable finish. Self-priming on new drywall.
Recommended Substrates: Drywall, wallboard and plaster. Wood doors and trim. Fiberglass doors. Primed metals. Numerous other substrates
Product Features:
Odor: Ultra low.
Non-spatter technology.
Very good touch-up qualities.
Clean Up: Soap and water.
Limitations: For above grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 7000 Flat ScrubMaster.
Product Type: 100 percent Acrylic Emulsion.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 63 percent. Plus, or minus 2 percent.
Solids Volume: 45 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 3.6 to 4.6 mils.
Dry Film Mils: 1.6 to 2.1 mils.
Coverage: 350 to 450 per gallon.
VOC: 0 grams per L. Less exempt solvents and before colorant.
Viscosity: 107 to 117 KU.
Product Data: 7010 Eggshell ScrubMaster.
Product Type: 100 percent Acrylic Emulsion.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 63 percent. Plus, or minus 2 percent.
Solids Volume: 45 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 3.6 to 4.6 mils.
Dry Film Mils: 1.6 to 2.1 mils.
Coverage: 350 to 450 per gallon.
VOC: 0 grams per L. Less exempt solvents and before colorant.
Viscosity: 107 to 117 KU.
Product Data: 7020 Satin ScrubMaster.
Product Type: 100 percent Acrylic Emulsion.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 63 percent. Plus, or minus 2 percent.
Solids Volume: 45 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 3.6 to 4.6 mils.
Dry Film Mils: 1.6 to 2.1 mils.
Coverage: 350 to 450 per gallon.
VOC: 0 grams per L. Less exempt solvents and before colorant.
Viscosity: 107 to 117 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
To Touch: 45 to 60 minutes.
Time Before Recoating: 2 to 3 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1 and GSP-2, LEEDv4, OTC and SCAQMD.
Acrylic Urethane Water-based Enamel Interior / Exterior:
Product: 7740. Gloss Scott-Thane WB. Single component high performance product for use where traditional two component acrylic urethanes would be used, but without solvent odor, pot life, time of application issues. Outstanding durability and toughness expected of acrylic urethane in a water-based paint. For use in schools, hospitals, high traffic areas, and other areas where strong solvent odor cannot be tolerated. Use when a tough, super durable coating system is needed.
Recommended Substrates: Metal railings, doors and door frames. Structural steel. Stucco, drywall and plaster.
Product Features:
Fast drying and return to service time.
Excellent color and gloss retention.
Dries very hard, extremely durable.
Outstanding adhesion and block resistance.
Direct to aged alkyd coatings.
Excellent color and gloss retention.
Mildew resistant.
Low odor and non-yellowing.
Clean Up: Soap and water.
Limitations: For use on grade vertical substrates. Not for horizontal surfaces or areas in constant contact with moisture or standing water. Not for areas subject to intense heat, corrosive or chemical environments. Not recommended for metal roofs.
Product Data:
Product Type: Acrylic Emulsion / Urethane Dispersion.
Gloss at 60 Degrees: 70.
Solids Weight: 46 percent. Plus, or minus 2 percent.
Solids Volume: 36 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.3 to 5.3 mils.
Dry Film Mils: 1.5 to 1.9 mils.
Coverage: 300 to 375 per gallon.
VOC: Less than 100 grams per L. Less exempt solvents and before colorant.
Viscosity: 105 to 117 KU.
Application: Brush, roller, airless or conventional spray.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
To Touch: 15 to 20 minutes.
Time Before Recoating: 2 to 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
Compliance: VOC compliant based on limits provided by EPA, CARB, MPI GSP-1, LEEDv4, OTC.
Waterborne Latex Dryfall Interior:
** NOTE TO SPECIFIER ** Delete product options not required.
Product: 8800. Matte White StickUp.
Product: 8809. Matte Black StickUp.
Product: 8830. Semi-Gloss White StickUp.
Professional quality coating for use in commercial, institutional and industrial type applications. Superior durability, excellent coverage, resists yellowing, reduces dirt pickup, and flat finish helps hide minor surface imperfections. For use on ceiling and/or wall areas whereby the height is sufficient, (8 to 10 feet or more), for overspray to dry by the time it reaches the floor, then swept away or vacuumed up.
Recommended Substrates: Gypsum wall board (GWB) and drywall. Primed or previously painted metals. Clean galvanized ceiling decking. Masonry and wood. Acoustical ceilings and A/C ductwork. Ceiling decks, bar joist, trusses and beams.
Product Features:
Commercial / professional use.
Waterborne acrylic formulation.
Excellent hide and coverage.
Reduces dirt pickup.
Low odor and non-yellowing.
Clean Up: Soap and water.
Limitations: For above grade vertical substrates. Not for horizontal walking surfaces or areas in constant contact with moisture or standing water.
** NOTE TO SPECIFIER ** Delete product data options not required.
Product Data: 8800 Matte White StickUp.
Product Type: Waterborne/Modified Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 30 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 5.3 to 6.4 mils.
Dry Film Mils: 1.6 to 1.9 mils.
Coverage: 250 to 300 per gallon.
VOC: Less than 100 grams per L. Less exempt solvents and before colorant.
Viscosity: 95 to 105 KU.
Product Data: 8809 Matte Black StickUp.
Product Type: Waterborne /Modified Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 51 percent. Plus, or minus 2 percent.
Solids Volume: 30 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 5.3 to 6.4 mils.
Dry Film Mils: 1.6 to 1.9 mils.
Coverage: 250 to 300 per gallon.
VOC: Less than 100 grams per L. Less exempt solvents and before colorant.
Viscosity: 95 to 105 KU.
Product Data: 8830 Semi-Gloss White StickUp.
Product Type: Waterborne/Modified Acrylic.
Gloss at 60 Degrees: 1 to 5.
Solids Weight: 59 percent. Plus, or minus 2 percent.
Solids Volume: 47 percent. Plus, or minus 2 percent.
** NOTE TO SPECIFIER ** Coverage and wet and dry millage will vary by substrate type and porosity.
Wet Film: 4.9 to 5.8 mils.
Dry Film Mils: 2.3 to 2.7 mils.
Coverage: 375 to 325 per gallon.
VOC: Less than 75 grams per L. Less exempt solvents and before colorant.
Viscosity: 70 to 80 KU.
Application: Airless spray, brush and roller in small areas.
Dry Time at 50 percent Relative Humidity: Times vary due to relative humidity, temperature, film build, color, and ventilation of environment.
To Touch: 30 to 60 minutes.
Time Before Recoating: 2 to 4 hours.
Flash Point: Non-flammable at greater than 200 degrees F (93 degrees C).
** NOTE TO SPECIFIER ** Delete VOC compliance options not required.
VOC Compliance Product 8800: Based on limits provided by EPA and OTC.
VOC Compliance Product 8809: Based on limits provided by EPA and OTC.
VOC Compliance Product 8830: By EPA, MPI GSP-1, LEEDv4, and OTC.
EXECUTION
EXAMINATION
Do not begin application of paint until substrates have been properly constructed and prepared.
If substrate preparation is the responsibility of another installer, notify Architect in writing of unsatisfactory preparation before proceeding.
PREPARATION
Clean surfaces thoroughly prior to installation.
Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
INSTALLATION
Install in accordance with manufacturer's instructions approved submittals and in proper relationship with adjacent construction.
FIELD QUALITY CONTROL
Field Inspection: Coordinate field inspection in accordance with appropriate sections in Division 01.
** NOTE TO SPECIFIER ** Include if manufacturer provides field quality control with onsite personnel for instruction or supervision of product installation, application, erection or construction. Delete if not required.
Manufacturer's Services: Coordinate manufacturer's services in accordance with appropriate sections in Division 01.
CLEANING AND PROTECTION
Clean products in accordance with the manufacturer's recommendations.
Touch-up, repair or replace damaged products before Substantial Completion.