MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 03350
 
         
HIGH TOLERANCE FLOOR TREATMENT
 
         
 
         
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Dayton Superior Construction Chemicals; High tolerance floor treatment products.
.
This section is based on the products of Dayton Superior Construction Chemicals, which is located at:
4226 Kansas Ave.
Kansas City, KS 66106
Toll Free Tel: 877-416-3439
Email: request info
Web: www.daytonsuperior.com
[ Click Here ] for additional information.


Dayton Superior is the leading manufacturer of cutting-edge chemical solutions to solve concrete construction and repair problems. Our products are distributed throughout North America and globally by the largest, best-backed and trained dealer/distributor network in the construction supply industry supported by over 20 factory service centers and manufacturing locations. Dayton's worldwide experience and product emplacement record can solve your problems.

This specification includes high tolerance floor treatment Sure & Hard DP (J-17DP) which is a specialized formulation of a reactive water based siliconate solution. Sure & Hard DP (J-17DP) can be used on properly cured new concrete to protect and beatify or on old concrete to rejuvenate and add life to the floor. Sure & Hard DP (J-17DP) penetrates into and reacts with the concrete to harden dustproof and seal the concrete and allows for the surface to be highly polished with diamond polishing equipment.

.
 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.High tolerance sealer hardener and polishing floor treatment.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-in-Place Concrete: Placing, leveling and initial finishing of concrete floor slabs.
 
          B.Section 03390 - Concrete Curing.
 
          C.Section 03330 - Architectural Concrete.
 
          D.Section 07900 - Joint Sealers.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM E 84 - Standard Test Method for Surface Burning Characteristics of Building Materials.
 
          B.ASTM C 779 - Standard Test Method for Abrasion Resistance of Horizontal Concrete Surfaces
 
          C.ASTM C 1028 - Standard Test Method for Determining the Static Coefficient of Friction of Ceramic Tile and Other Like Surfaces by the Horizontal Dynamometer Pull-Meter Method.
 
          D.ASTM E 430 - Standard Test Methods for Measurement of Gloss of High-Gloss Surfaces by Abridged Goniophotometry.
 
          E.ASTM E 1155 - Standard Test Method for Determining Floor Flatness and of Levelness Using the F-number System.
 
          F.ACI 302.1R-89 - Guide for Concrete Floor and Slab Construction
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          C.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors.
 
          D.Verification Samples: For each finish product specified, two samples, minimum size 2 inches (51 mm) square, representing actual product, color, and finish.
 
          E.Manufacturer's Certificates: Certify products meet or exceed specified requirements.
 
          1.5PERFORMANCE
 
          A.High Tolerance Sealer Hardener and Polishing Floor Treatment: Coating system shall comply with the following performance requirements.
          1.Performance Characteristics:
          a.Fire Rating: Class "A" Fire Rated when tested in accordance with ASTM E 84.
          b.ADA Coefficient of Friction: Meets or exceeds ADA COF of 0.60 for accessible routes and 0.80 for ramps when tested in accordance with ASTM C 1028.
          c.Degree of Reflectiveness: ___ when tested in conformance to ASTM E 430.
          d.Abrasion Resistance: Weight loss in grams per 100 cycles when tested in accordance with ASTM C 779:
          1)7 Day Cure: ___.
          2)28 day Cure: ____.
          e.Complies with all applicable V.O.C. standards.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Company specializing in manufacturing Products specified in this section with minimum five years documented experience.
 
          B.Installer Qualifications: Company specializing in performing work of this section and trained and certified by the High Tolerance Floor Treatment manufacturer.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of slab placement, surface preparation, control and expansion joints, high tolerance floor finish application workmanship, color, sheen, slip resistance and water resistance.
          1.Provide mock-up for each finish specified.
          2.Mock-up shall be a minimum of 50 square feet and constructed in location designated by Architect.
          3.Do not proceed with remaining work until approved by Architect.
          4.Maintain approved mock-up during construction in an undisturbed condition as a standard for judging the completed work.
          5.Remove and dispose of unacceptable mockups not approved by the Architect.
          ** NOTE TO SPECIFIER ** Select one of the following paragraphs as required and delete the one not required.
          6.Approved mock-up may become a part of the completed work.
          7.Remove and dispose of mockup upon successful completion of the Work and with the approval of the Architect.
          ** NOTE TO SPECIFIER ** Include a pre-construction meeting if the nature of the project and/or quality warrant taking such a precaution. Delete if not required.
 
          D.Pre-Construction Meeting:: Convene a pre-construction meeting before start of work on new concrete slabs, patching of existing concrete slabs and start of application of concrete finish system. Require attendance of all parties directly affecting work of this section, including Contractor, Architect, concrete floor installer, finish applicator, and finish manufacturer's representative. Review the following:
          1.Physical requirements of completed concrete slab and slab finish.
          2.Locations and timing of mock-ups.
          3.Protection of surfaces not scheduled to be coated.
          4.Surface preparation.
          5.Application.
          6.Repair.
          7.Field quality control.
          8.Cleaning.
          9.Protection of coating system.
          10.Coordination with other work.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation with packages, clearly labeled with the manufacturer's name, type, and color as applicable.
 
          B.Store under cover in a cool place with temperatures between 40 and 90 degrees F (4 and 32 degrees C). Protect from freezing. Do not stack buckets more than three high.
 
          C.Store and dispose of solvent-based materials, and materials used with solvent-based materials, in accordance with requirements of local authorities having jurisdiction.
 
          1.8PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          B.Temporary Lighting: Minimum 200 W light source, placed 8 feet (2.5 m) above floor surface, for each 425 sq ft (40 sq m) of floor being finished.
 
          C.Temporary Heat: Ambient temperature of 50 degrees F (10 degrees C) minimum.
 
          D.Ventilation: Provide ventilation during coating evaporation stage in confined or enclosed areas in accordance with manufacturer's instructions.
 
          1.9COORDINATION
 
          A.Coordinate the Work with concrete floor placement, initial finishing and concrete floor curing.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Dayton Superior Construction Chemicals, which is located at: 4226 Kansas Ave. ; Kansas City, KS 66106; Toll Free Tel: 877-416-3439; Email: request info; Web: www.daytonsuperior.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.High Tolerance Sealer Hardener and Polishing Floor Treatment: Dayton Superior Chemical and Cement Products Sure & Hard DP (J-17DP) specialized formulation of a reactive water based siliconate solution.
          ** NOTE TO SPECIFIER ** Include the following paragraph for new concrete slabs. Delete if existing slabs are to be treated. Coordinate requirements with Section 03300. Recommended Concrete Mix Design is a minimum of 4,000 PSI with no air entrainment and less than 10 percent fly ash.
 
          B.Concrete Slab: Placing, leveling and initial finishing of concrete floor slabs provided as specified in Section 03300 - Cast-in-Place Concrete:.
          ** NOTE TO SPECIFIER ** Include the following paragraph if a color finish is required. Delete if not required.
 
          C.Superior Decorative Patina Stains: Penetrating, reactive stains that produce unique color effects in finished cementitious surfaces that simulate the natural shadings and aged appearance of concrete.
          ** NOTE TO SPECIFIER ** Select one of the following color paragraphs and delete those not required.
          1.Color: Dark Leather.
          2.Color: Padre Bronze.
          3.Color: Antique Copper.
          4.Color: Faded Bronze.
          5.Color: Terra Cotta.
          6.Color: Black.
          7.Color: Fern Green.
          8.Color: Blue.
          9.Color: Mahogany.
          10.Color as selected by the Architect.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.Verify substrate surfaces are ready to receive work as instructed by coating manufacturer. Obtain and follow manufacturer's instructions for examination and testing of substrates.
 
          C.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
          ** NOTE TO SPECIFIER ** Edit the following paragraphs for new concrete slabs or existing concrete slabs as required.
 
          3.2PREPARATION
          ** NOTE TO SPECIFIER ** Newly placed concrete should be cured a minimum of 7 days. Wet curing is best; membrane forming curing compounds may also be used, but must be entirely removed prior to application. The manufacturer recommends a post cure using Dayton Sure & Hard J-17 after wet curing.
 
          A.New Concrete Slabs: Clean surfaces thoroughly prior to installation. Concrete surface must be clean and dry prior to application.
 
          B.Existing Concrete Slabs:
          1.Remove all oil, grease, dirt and previous coatings or sealers.
          2.Concrete must be sound. Any loose, crumbly or deteriorated concrete must be removed and those areas repaired.
          3.Cracks should be repaired and fully cured.
          4.Variations in substrate texture and color will affect final appearance and should be corrected prior to application of sealer/hardener system and the polishing steps.
 
          C.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          D.If subgrade preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation. Do not begin work until unsatisfactory conditions have been rectified.
 
          3.3INSTALLATION
 
          A.Install high tolerance sealer hardener and polishing floor treatment in accordance with manufacturer's instructions.
 
          B.Prior to installation the surface must be ground with the appropriate diamond grinding discs to level and open the floor surface.
 
          C.After the initial grinding, the floor should be cleaned and allowed to dry.
 
          D.Sure & Hard DP (J-17DP) shall be applied with low-pressure spray equipment, automatic scrubbers or can be poured directly onto the floor.
 
          E.The floor should be completely saturated with material. Normally this will require a 1st coat application at the rate of 200 square feet per gallon (4.9 square meters per liter). The application rate may vary due to the porosity of the floor. More porous floors will require additional material.
 
          F.After applying, the material shall be continuously broomed or worked with a floor scrubber with black pads for 15-20 minutes or until the material begins to gel. The floor must be kept wet with material while the scrubbing process is proceeding.
 
          G.After scubbing is completed, all excess material on the surface should be thoroughly flushed from the floor. Polishing steps can then begin utilizing progressively higher grits of diamond polishing discs until the desired level of sheen is achieved.
          ** NOTE TO SPECIFIER ** Include the following paragraphs if a color finish is required. Delete if not required.
 
          H.After the final grinding, prior to polishing, stains shall be applied to provide the desired aesthetic appearance.
 
          I.After staining, apply an additional light final coat of Sure & Hard DP (J-17DP) at the rate of 400 - 600 square feet per gallon (9.8 - 14.7 square meters per liter) shall be applied prior to the last polishing steps.
 
          J.The final coat shall be scrubbed well with a floor buffer and black abrasive pad working the material until it begins to gel (15-20 minutes) then flushed removing all residue from the surface. Do not allow residue to dry on the surface prior to flushing.
 
          K.Allow this final coat at least 4 hours of drying prior to continuation of polishing using appropriate diamond pads depending on sheen level desired
          ** NOTE TO SPECIFIER ** The following paragraphs applies to new concrete slabs and must be coordinated with Section 03300 Cast-In-Place Concrete to insure that similar tolerances are placed in the specification for the original placement of the concrete slab to be treated. Delete if not required.
 
          3.4TOLERANCES
          ** NOTE TO SPECIFIER ** The following paragraphs use a test procedure to determine relative F-Numbers utilizing traveling laser beam measuring method. Edit paragraphs as required. Delete if not required.
 
          A.Measure for FF and FL tolerances for floors in accordance with ASTM E 1155, within 48 hours after slab installation. Finish concrete to achieve the following tolerances:
          1.Flatness: FF 40.
          2.Levelness: FL 30.
 
          B.Correct slab surface when actual F or L number for floor installation measures less than required.
 
          3.5CLEANING
 
          A.Clean surfaces with a dry mop prior to substantial completion.
 
          B.If required buff with high speed buffer using diamond impregnated pads and manufacturer recommended diamond polish maintenance liquid.
 
          3.6PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Protect surrounding areas prior to application. If accidentally misapplied to adjacent surfaces, flush with water immediately before material dries.
 
          C.Avoid contact in areas not to be treated. Avoid contact with metal, glass and painted surfaces.
 
          D.Do not permit traffic over unprotected floor surfaces.
 
          E.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION