MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 04730
 
         
MANUFACTURED STONE VENEER
 
         
 
         
Copyright 2014 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Daltile Corporation; manufactured stone.
This section is based on the products of Daltile Corporation, which is located at:
7834 C.F. Hawn Fwy.
P. O. Box 170130
Dallas, TX 75217
Toll Free: 800-933-TILE
Phone: 214-398-1411
Fax: 214-309-4584
Email: todd.lehr@daltile.com
Web Site: www.daltileproducts.com
DALTILE began operations in 1947 in Dallas, Texas as Dallas Ceramic Tile Company. With easy access to the rest of the nation, the company experienced tremendous growth and, in 1955, opened its first Sales Centers in Tampa, Florida and Monterey, Mexico. Today, the company is, indeed, known as the leader in the industry under the name of DALTILE. There are now over 220 Sales Centers in the U.S. and Canada and major distribution hubs for imports on Los Angeles and Dallas. DALTILE is now a wholly owned subsidiary of Mohawk Industries, Inc. the largest floor covering manufacturer in the world.

See our SpecWizard: Click Here

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Manufactured stone veneer, trim and accessories.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 03300 - Cast-In-Place Concrete: Concrete supporting wall.
 
          B.Section 04200 - Masonry Units: CMU Walls prepared for stone veneer application.
 
          C.Section 04810 - Unit Masonry Assemblies: Masonry supporting wall.
 
          D.Section 05400 - Cold-Formed Metal Framing: Formed steel framed supporting wall.
 
          E.Section 05500 - Metal Fabrications: Shelf angles, structural supports, anchors and other built-in components for building into manufactured stone veneer masonry by this section.
 
          F.Section 06100 - Rough Carpentry: Wall framing, blocking and sheathing for manufactured stone veneer application.
 
          G.Section 07620 - Sheet Metal Flashing and Trim.
 
          H.Section 07900 - Joint Sealers: Sealant for perimeter and control joints, treating gaps and penetrations.
 
          I.Section 09220 - Portland Cement Plaster: Metal lath and scratch coat back-up over supporting walls.
 
          J.Section 10300 - Fireplaces
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM International (ASTM):
          1.ASTM C 39 - Standard Test Method for Compressive Strength of Cylindrical Concrete Specimens.
          2.ASTM C 67 - Standard Test Methods for Sampling and Testing Brick and Structural Clay Tile.
          3.ASTM C 190 - Method of Test for Tensile Strength of Hydraulic Cement Mortars.
          4.ASTM C 192 - Standard Practice for Making and Curing Concrete Test Specimens in the Laboratory.
          5.ASTM C 348 - Standard Test Method for Flexural Strength of Hydraulic-Cement Mortars.
          6.ASTM C 482 - Standard Test Method for Bond Strength of Ceramic Tile to Portland Cement Paste.
          7.ASTM C 567 - Standard Test Method for Determining Density of Structural Lightweight Concrete.
 
          B.Uniform Building Code (UBC)
          1.UBC Standard 15-5 - Roof Tile.
          2.UBC Standard 32-12 - Water Absorption.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
          4.Cleaning methods.
 
          C.Shop Drawings:
          1.Submit elevations, sections and details of assembly components; indicate locations, configurations, large scale plans.
          2.Show connection to substrate, rough-in and anchor placement dimensions and tolerances and clearances required.
          3.Show sequence of installation, attachment and anchor details, and weather sealing.
          4.Show location of members, other items of work and related work of other Sections to be coordinated with the series.
          5.Submit detail drawings depicting proper installation and flashing techniques. Coordinate locations with those found on the Contract Drawings.
** NOTE TO SPECIFIER ** Random Shade Variation: Extreme color and texture variation from piece to piece and within each piece for a random look. The look of the final installation will be unique. Review range of product before making final selection. Delete selection samples if colors have already been selected.
 
          D.Selection Samples: One complete sets of small-size samples representing manufacturer's full range of available colors, styles, patterns, and textures.
 
          E.Verification Samples: For each product specified, two samples representing actual stone types specified.
 
          1.5QUALITY ASSURANCE
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          A.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Include all stone unit types and sizes to be used including a typical corner condition, special shapes and mortar joint treatment. Clean the sample panel using the same materials and tools as planned for the final stone masonry construction.
          2.Do not proceed with remaining work until workmanship and appearance are approved by Architect.
          3.Remove and reinstall mock-up area as required to produce acceptable work.
          ** NOTE TO SPECIFIER ** Select one of the following two paragraphs and delete the one not required.
          4.Remove mock-up at the completion of the work.
          5.Accepted mock-up may be incorporated into the work.
          ** NOTE TO SPECIFIER ** The following pre-installation meeting is suggested for all projects. Delete if not required.
 
          B.Preconstruction Meetings: Conduct preconstruction meetings including the Architect, Contractor, stone masonry subcontractor, and the flashing subcontractor to verify project requirements, substrate conditions, manufacturer's installation instructions and other requirements. Comply with Division 1 requirements.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Deliver and store in manufacturer's unopened, labeled packaging, within absolute limits for environmental conditions recommended by manufacturer until ready for installation.
 
          1.7PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          1.8WARRANTY
 
          A.Manufacturer's Standard Warranty: 75 year limited warranty.
          1.Daltile Manufactured Stone carries a 75 year limited warranty when used on structures that conform to all local building codes. Material must be installed according to manufacturer's installation instructions.
          2.Warranty is limited to replacement of defective materials only and does not cover labor to remove or replace stone.
          3.Warranty does not cover damage resulting from building settlement, wall movement, contact with chemicals or paint, discoloration due to airborne contaminants or stains caused by material applied to or allowed to come in contact with stone.
          4.Warranty is nontransferable and is limited to original purchaser.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Daltile Corporation, which is located at: 7834 C.F. Hawn Fwy. P. O. Box 170130 ; Dallas, TX 75217; Toll Free Tel: 800-933-TILE; Tel: 214-398-1411; Fax: 214-309-4584; Email: todd.lehr@daltile.com; Web: www.daltileproducts.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
          ** NOTE TO SPECIFIER ** Manufactured Stone is made of Portland cement, lightweight aggregates, and mineral oxides for coloration. Each stone is cast from individual molds that have been crafted from real natural stone, resulting in a natural and realistic visual. Suitable for exterior walls in freezing and non-freezing climates when proper installation methods are followed.
 
          2.2MANUFACTURED STONE VENEER
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          A.Manufactured Stone Veneer: Chiseled Ready Stack as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 8 inches (203 mm) - 20 inches (508 mm) long by 4 inches (102 mm) high.
          2.Average Thickness: 1.19 inches (30 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Moon Glow MS80.
          4.Stone Type: Autumn Bronze MS70 (special order).
          5.Stone Type: Amber Sun MS76 (special order).
          6.Stone Type: Golden Dawn MS84 (special order).
          7.Stone Type: Torch Light MS85 (special order).
          8.Stone Type: Mystic Silver MS82 (special order).
          9.Stone Type: Harvest Blend MS75.
          10.Stone Type: Dappled Shade MS72.
          11.Stone Type: Spring Moss MS81.
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          B.Manufactured Stone Veneer: Texas Mission Stone as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 4.5 inches (114 mm) - 19 inches (483 mm) long by 1.75 inches (44 mm) - 9 inches (229 mm) high.
          2.Average Thickness: 1.4 inches (36 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Peppercorn Blend MS77 (special order).
          4.Stone Type: Moon Glow MS80 (special order).
          5.Stone Type: Spring Moss MS81 (special order).
          6.Stone Type: Oyster Pearl MS71.
          7.Stone Type: Torch Light MS85 (special order).
          8.Stone Type: Golden Dawn MS84 (special order).
          9.Stone Type: Desert Wind MS87 (special order).
          10.Stone Type: Indian Corn MS83 (special order).
          11.Stone Type: Copper Sunset MS73.
          12.Stone Type: Amber Sun MS76 (special order).
          13.Stone Type: Dappled Shade MS72.
          14.Stone Type: Autumn Bronze MS70.
          15.Stone Type: Sierra Sunrise MS86 (special order).
          16.Stone Type: Roasted Nutmeg MS78 (special order).
          17.Stone Type: Canyon Fog MS74.
          18.Stone Type: Tide Water MS79 (special order).
          19.Stone Type: Harvest Blend MS75 (special order).
          20.Stone Type: Mystic Silver MS82 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          C.Manufactured Stone Veneer: Temple Ledge as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 1.5 inches (39 mm) - 5 inches (127 mm) long by 6.75 inches (171 mm) - 19 inches (483 mm) high.
          2.Average Thickness: 1.4 inches (36 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Oyster Pearl MS71 (special order).
          4.Stone Type: Peppercorn Blend MS77 (special order).
          5.Stone Type: Desert Wind MS87 (special order).
          6.Stone Type: Moon Glow MS80 (special order).
          7.Stone Type: Harvest Blend MS75 (special order).
          8.Stone Type: Autumn Bronze MS70 (special order).
          9.Stone Type: Copper Sunset MS73 (special order).
          10.Stone Type: Golden Dawn MS84 (special order).
          11.Stone Type: Canyon Fog MS74 (special order).
          12.Stone Type: Torch Light MS85 (special order).
          13.Stone Type: Indian Corn MS83 (special order).
          14.Stone Type: Spring Moss MS81 (special order).
          15.Stone Type: Roasted Nutmeg MS78 (special order).
          16.Stone Type: Sierra Sunrise MS86 (special order).
          17.Stone Type: Mystic Silver MS82 (special order).
          18.Stone Type: Amber Sun MS76 (special order).
          19.Stone Type: Tide Water MS79 (special order).
          20.Stone Type: Dappled Shade MS72 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          D.Manufactured Stone Veneer: Sculpted Ledge Stone as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 4 inches (102 mm) - 19 inches (483 mm) long by 1.5 inches (39 mm) - 6 inches (152 mm) high.
          2.Average Thickness: 1.65 inches (42 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Moon Glow MS80 (special order).
          4.Stone Type: Amber Sun MS76 (special order).
          5.Stone Type: Indian Corn MS83 (special order).
          6.Stone Type: Oyster Pearl MS71 (special order).
          7.Stone Type: Desert Wind MS87 (special order).
          8.Stone Type: Autumn Bronze MS70 (special order).
          9.Stone Type: Sierra Sunrise MS86 (special order).
          10.Stone Type: Golden Dawn MS84 (special order).
          11.Stone Type: Canyon Fog MS74.
          12.Stone Type: Copper Sunset MS73 (special order).
          13.Stone Type: Torch Light MS85 (special order).
          14.Stone Type: Tide Water MS79.
          15.Stone Type: Harvest Blend MS75 (special order).
          16.Stone Type: Roasted Nutmeg MS78.
          17.Stone Type: Dappled Shade MS72.
          18.Stone Type: Mystic Silver MS82 (special order).
          19.Stone Type: Spring Moss MS81 (special order).
          20.Stone Type: Peppercorn Blend MS77.
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          E.Manufactured Stone Veneer: Windswept Ledge Stone as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 7.25 inches (184 mm) - 19.5 inches (495 mm) long by 2 inches (51 mm) - 7.25 inches (184 mm) wide.
          2.Average Thickness: 1.4 inches (36 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Oyster Pearl MS71 (special order).
          4.Stone Type: Amber Sun MS76 (special order).
          5.Stone Type: Spring Moss MS81 (special order).
          6.Stone Type: Moon Glow MS80 (special order).
          7.Stone Type: Golden Dawn MS84 (special order).
          8.Stone Type: Harvest Blend MS75 (special order).
          9.Stone Type: Copper Sunset MS73 (special order).
          10.Stone Type: Sierra Sunrise MS86 (special order).
          11.Stone Type: Canyon Fog MS74 (special order).
          12.Stone Type: Desert Wind MS87 (special order).
          13.Stone Type: Autumn Bronze MS70 (special order).
          14.Stone Type: Tide Water MS79 (special order).
          15.Stone Type: Dappled Shade MS72 (special order).
          16.Stone Type: Torch Light MS85 (special order).
          17.Stone Type: Roasted Nutmeg MS78 (special order).
          18.Stone Type: Indian Corn MS83 (special order).
          19.Stone Type: Peppercorn Blend MS77 (special order).
          20.Stone Type: Mystic Silver MS82 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          F.Manufactured Stone Veneer: Mesa Ledge Stack as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 4.5 inches (114 mm) - 18 inches (457 mm) long by 3/4 inches (19 mm) - 4 inches (102 mm) high.
          2.Average Thickness: 1.5 inches (39 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Moon Glow MS80 (special order).
          4.Stone Type: Desert Wind MS87 (special order).
          5.Stone Type: Golden Dawn MS84 (special order).
          6.Stone Type: Oyster Pearl MS71 (special order).
          7.Stone Type: Spring Moss MS81 (special order).
          8.Stone Type: Harvest Blend MS75.
          9.Stone Type: Autumn Bronze MS70 (special order).
          10.Stone Type: Amber Sun MS76.
          11.Stone Type: Indian Corn MS83 (special order).
          12.Stone Type: Dappled Shade MS72 (special order).
          13.Stone Type: Torch Light MS85 (special order).
          14.Stone Type: Copper Sunset MS73 (special order).
          15.Stone Type: Tide Water MS79 (special order).
          16.Stone Type: Sierra Sunrise MS86 (special order).
          17.Stone Type: Mystic Silver MS82 (special order).
          18.Stone Type: Canyon Fog MS74.
          19.Stone Type: Peppercorn Blend MS77
          20.Stone Type: Roasted Nutmeg MS78 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          G.Manufactured Stone Veneer: Ridge Field Stone as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 3 inches (76 mm) - 5 inches (127 mm) long by 16 inches (406 mm) - 18 inches (457 mm) high.
          2.Average Thickness: 1.3 inches (33 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Moon Glow MS80 (special order).
          4.Stone Type: Canyon Fog MS74.
          5.Stone Type: Tide Water MS79 (special order).
          6.Stone Type: Oyster Pearl MS71 (special order).
          7.Stone Type: Desert Wind MS87 (special order).
          8.Stone Type: Golden Dawn MS84 (special order).
          9.Stone Type: Spring Moss MS81 (special order).
          10.Stone Type: Amber Sun MS76 (special order).
          11.Stone Type: Autumn Bronze MS70.
          12.Stone Type: Peppercorn Blend MS77 (special order).
          13.Stone Type: Torch Light MS85 (special order).
          14.Stone Type: Sierra Sunrise MS86 (special order).
          15.Stone Type: Dappled Shade MS72.
          16.Stone Type: Harvest Blend MS75.
          17.Stone Type: Copper Sunset MS73 (special order).
          18.Stone Type: Indian Corn MS83 (special order).
          19.Stone Type: Roasted Nutmeg MS78 (special order).
          20.Stone Type: Mystic Silver MS82 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          H.Manufactured Stone Veneer: Grecian Limestone as manufactured by Daltile Corporation.
          1.Approximate Size: 24 inches (610 mm) long by 12 inches (305 mm) high.
          2.Average Thickness: 1 inches (25 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Statuesque White MS16 (special order).
          4.Stone Type: Mykonos Wash MS17 (special order).
          5.Stone Type: Chariot Bronze MS18 (special order).
          6.Stone Type: Mediterranean Olive MS15 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          I.Manufactured Stone Veneer: Waterfront Brick as manufactured by Daltile Corporation.
          1.Approximate Size: 7 inches (178 mm) long by 2 inches (51 mm) high.
          2.Average Thickness: 3/4 inches (19 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Hyannis Port Dusk MS22 (special order).
          4.Stone Type: Boston Harbor Twilight MS20 (special order).
          5.Stone Type: Cape Cod Red MS21 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          J.Manufactured Stone Veneer: Velvet River Rock as manufactured by Daltile Corporation.
          1.Sizes: Random diameter, 2 inches (51 mm) - 13 inches (33 mm) high.
          2.Average Thickness: 1.4 inches (36 mm).
          ** NOTE TO SPECIFIER ** Delete stone type if not required.
          3.Stone Type: Autumn Bronze MS70 (special order).
          4.Stone Type: Mystic Silver MS82 (special order).
          ** NOTE TO SPECIFIER ** Delete stone series if not required.
 
          K.Manufactured Stone Veneer: Tidal Stone as manufactured by Daltile Corporation.
          1.Sizes: Random sizes, 3.5 inches (89 mm) - 15.75 inches (40 mm) long by 3.5 inches (89 mm) - 11.75 inches (298 mm) high.
          2.Average Thickness: 1.25 inches (32 mm).
          3.Stone Type: Sea Floor MS19 (special order).
          ** NOTE TO SPECIFIER ** Retain this paragraph with any products selected above.
 
          L.Manufactured Stone Veneer Performance Requirements:
          1.Density of Structural Lightweight Concrete (ASTM C 567): 15 psf maximum.
          2.Freeze Thaw/Efflorescence (ASTM C 67): Less than 3 percent mass loss in 50 cycles/none visible.
          3.Compressive Strength (ASTM C 192, ASTM C 39): Minimum of 1800 psi in 28 days.
          4.Flexure Strength (ASTM C 348): No more than 10 percent deviation.
          5.Tensile Strength (ASTM C 190): No more than 10 percent deviation.
          6.Water Absorption UBC Std. 15-5 and 32-12): 22 percent average maximum.
          7.Shear Bond Strength (ASTM C 482): Minimum 50 psi.
 
          M.Mortar:
          1.Mortar Types:
          ** NOTE TO SPECIFIER ** Delete mortar types not required.
          a.Scratch Coat: Type N masonry mortar.
          b.Scratch Coat: Type S masonry mortar.
          c.Bonding Mortar: Type N masonry mortar.
          d.Bonding Mortar: Type S masonry mortar.
          e.Bonding Mortar: Modified (thin set) mortars capable of achieving 50 psi shear bond strength.
          f.Grouting Mortar: Type N masonry mortar.
          g.Grouting Mortar: Type S masonry mortar.
          ** NOTE TO SPECIFIER ** Delete mortar styles not required.
          2.Mortar Styles: Drystack.
          3.Mortar Styles: 3/4 inch (19 mm) Full Clean Smooth Brushed, Gray grouting.
          4.Mortar Styles: 3/4 inch Full Clean Smooth Brushed, matching Sand colored grouting.
          5.Mortar Styles: 3/4 inch (19 mm) Full Clean Smooth Brushed, Gray grouting.
          6.Mortar Styles: 3/4 inch (19 mm) Full Brushed, Gray grouting.
          7.Mortar Styles: 3/4 inch (19 mm) Shallow Brushed grouting.
          8.Mortar Styles: 3/4 inch (19 mm) Deep Raked Joint, matching Sand colored grouting.
          9.Mortar Styles: 1/2 inch (13 mm) - 3/4 inch (19 mm) Deep Raked Joint, Gray grouting.
          10.Mortar Styles: 3/4 inch (19 mm) Weeping Mortar, Gray grouting.
          11.Mortar Styles: 1 inch (25 mm) Full Brushed, Gray.
          12.Mortar Styles: 1 inch (25 mm) Full Rough Brushed.
          13.Mortar Styles: 1 inch (25 mm) Full Brushed, White.
          14.Mortar Styles: 1-1/2 inch (39 mm) Full Smooth Tooled.
 
          N.Trim and Special Shapes:
          ** NOTE TO SPECIFIER ** Corners are available for all product lines except Tidal stone. Delete accessory shapes not required.
          1.Accessory Shapes: As indicated on Drawings.
          2.Accessory Shapes: Quoin corner.
          3.Accessory Shapes: Hearthstone.
          4.Accessory Shapes: Pyramid cap.
          5.Accessory Shapes: Keystone.
          6.Accessory Shapes: Cobble accent stone.
          7.Accessory Shapes: Light box.
          8.Accessory Shapes: Window sill.
          9.Accessory Shapes: Headerstone.
          10.Accessory Shapes: Pyramid coping.
          ** NOTE TO SPECIFIER ** Corners are available for all product lines except Tidal stone. Delete accessory colors not required.
          11.Accessory Colors: Bone MS67.
          12.Accessory Colors: Gray MS68 (special order).
          13.Accessory Colors: Tan MS66.
          14.Accessory Colors: Taupe MS65.
          ** NOTE TO SPECIFIER ** Delete accessories not required.
 
          O.Accessories:
          ** NOTE TO SPECIFIER ** To prevent staining from rusty downspouts, splattered mud, etc. sealing is strongly recommended for dry-stacked applications and/or for harsh environments. Delete if not required.
          1.Sealer: Seal with breathable, non-film forming masonry sealer as recommended by manufacturer.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.For Installation Over Masonry: On wall and in mortar.
          ** NOTE TO SPECIFIER ** Delete type not required.
          a.Bonding Agent: Latex brush-on agent.
          b.Bonding Agent: Integral bonding agent.
          3.For Installation Over Framing:
          a.Water Resistive Barrier:
          ** NOTE TO SPECIFIER ** 1 layer of House Wrap or felt and 1 layer of paper backed lath meets the requirement for two layers of Water Resistive Barrier. Delete materials not required.
          1)Materials: As indicated on Drawings.
          2)Materials: 15 lb felt (ASTM D 226 no. 15 type 1).
          3)Materials: Grade D Paper (ICC-ES Acceptance Criteria AC 38).
          4)Materials: House Wrap (ICC-ES Acceptance Criteria AC 38).
          ** NOTE TO SPECIFIER ** Delete metal lath not required.
          b.Metal Lath: As indicated on Drawings.
          c.Metal Lath: 2.5 lb self-furring corrosion resistant metal lath
          d.Metal Lath: 18 gauge galvanized woven wire mesh.
          e.Metal Lath: Galvanized, rib expanded metal lath, minimum 3.4 lb/square yard).
          ** NOTE TO SPECIFIER ** Used to attach lath to the framing members to support the stone system.
          f.Fasteners:
          1)Corrosion resistant fasteners (ASTM C 1063) capable of penetrating wood studs 1 inches (25 mm) or metal studs 3/8 inches (9.5 mm).
          2)Screws or nails with a 7/16 inches (11 mm) head or washers to prevent pulling through the lath.
 
          PART 3EXECUTION
 
          3.1EXAMINATION AND PREPARATION
          ** NOTE TO SPECIFIER ** Unacceptable substrates include painted, sealed, dirty concrete, brick, or masonry, unsound/deteriorating masonry, EIFS, fiber cement board. Do not use in direct contact with chemicals (de-icing minerals, salt, chlorine), submerged in water, or below grade..
 
          A.Examination: Verify field that surfaces, substrates and conditions are suitable and ready to receive Work.
          ** NOTE TO SPECIFIER ** Wall penetrations and transitions between sidings must be properly flashed to shed water. See detailed drawings for transitions from other sidings, including flashing, casing bead, weep screed, and sealants.
 
          B.Preparation:
          1.Prepare area to receive work using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
          2.If preparation is the responsibility of another installer, notify Architect of deviations from manufacturer's recommended installation tolerances and conditions.
          3.Do not proceed with installation until substrates have been prepared and deviations from manufacturer's recommended tolerances are corrected.
          4.Commencement of installation constitutes acceptance of conditions.
          ** NOTE TO SPECIFIER ** Raw materials used in production may vary slightly. Manufacturer recommends that you blend stone from different boxes throughout your installation area. Variations are inherent in all manufactured stone and concrete products. Questions regarding suitability and acceptability must be resolved before installation.
 
          3.2INSTALLATION
          ** NOTE TO SPECIFIER ** If installing Daltile Manufactured Stone over framing (wood or metal) with sheathing (plywood, OSB, rigid insulation, gypsum wall board, concrete board, fiber board). Delete if not required.
 
          A.Installation over Framing:
          1.Ensure all penetrations are properly flashed in watershed fashion.
          2.Install water resistive barrier, overlapping the horizontal joints 2 inches (51 mm), shingle fashion. Vertical seams shall overlap 6 inches (152 mm).
          3.In accordance with local building codes, install mesh or lath. Lath shall be installed horizontally, overlapping sheets 1 inch (25 mm) at the edges. Fasteners shall be spaced 6 inches (152 mm) on center vertically and 16 inches ( mm) on center horizontally and driven into the studs at least 1 inch (25 mm). Wrap lath around corners, at least 16 inches (406 mm) or to the next framing member.
          4.Trowel a 3/8 inches (9.5 mm) nominal thick coat of mortar to the metal lath to create a mortar scratch coat. Press hard enough to firmly embed the lath with mortar.
          5.Score or scratch the surface horizontally when mortar is ' thumbprint dry'.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Installation over Masonry:
          ** NOTE TO SPECIFIER ** Delete if not required.
          1.Over Concrete, Masonry, Stucco, or Brick That Is Clean and Untreated:
          a.Inspect new concrete surfaces for form oil. If form oil is present, use muriatic acid to etch the surface then rinse thoroughly and score the surface with a wire brush.
          b.Apply bonding agent.
          ** NOTE TO SPECIFIER ** Delete if not required.
          2.Over Concrete, Masonry, Stucco, or Brick That Is Dirty, Sealed or Painted: Return surface to original condition by sandblasting or waterblasting (wash area to remove sandblast dust) or attach lath with concrete nails. Use bonding agent on the wall and in the mortar mix.
          ** NOTE TO SPECIFIER ** For new construction exterior applications, ensure that all penetrations (doors, windows, etc.) are properly flashed and sealed in accordance with manufacturer's instructions.
 
          C.Application:
          1.Mortar: Used to set stones, and to grout the mortar joint between stones. Premixed masonry mortar, masonry cement and sand, or Portland cement, lime, and sand.
          ** NOTE TO SPECIFIER ** Mortar consistency is best for application when it starts to stick to your trowel. Delete types not required.
          a.Masonry Cement: Mix 1 part masonry cement with 2-1/4 parts masonry sand and potable water.
          b.Cement/Lime: Mix 1 part Portland cement, 1 part lime, and 4.5 parts sand.
          c.Premixed Mortar: Confirm with manufacturer that premixed mortar meets minimum requirement of 50 psi shear bond strength.
          2.Joint Lines: Level and plumb. Snap horizontal chalk lines every 8 inches (200 mm) to ensure level installation.
          ** NOTE TO SPECIFIER ** Delete if not installing over masonry. This is especially important in hot or dry climates.
          3.Scratch Coat: Moisten scratch coat.
          4.Back of Stone: Moisten back of manufactured stone. Completely cover back of stone with mortar, at least 1/2 inch (13 mm) thick, and press stone into scratch coat to ensure bond, with excess appearing at edge of stone. Ensure complete coverage between the mortar bed and the surface of the stone.
          5.Corner Pieces: Install corner pieces first. Alternate the long and short legs of the corner pieces in opposite directions. After corner pieces are installed, apply flat pieces starting at the outside working toward the center of the wall.
          6.Cutting and Trimming: Use the edge of a trowel, nippers, or a circular saw with an abrasive blade to cut and shape stones. Broken stones can be trimmed and shaped to fill in any gaps.
          a.Coat with mortar any cut or broken edges. Place cut edges up when they are above eye level and down when they are below eye level.
          ** NOTE TO SPECIFIER ** Delete for drystack applications.
          7.Grouting Joints: In applications where a mortar joint is used, fill in the joints with a mortar bag, taking care to avoid getting mortar on the stones surface. Never use a wet brush, wire brush, acid or acid-based product to clean mortar from the surface of the stone.
          8.Finishing Joints: Before finishing, allow mortar joints to become firm (approximately 30-60 minutes), then point with a jointing tool in accordance with specified grout style.
          9.Brush Joints: Remove excess mortar then firmly compress and seal the edges around the stones. Brush stones and joints with a dry whisk broom to finish and clean the project.
          ** NOTE TO SPECIFIER ** For drystack applications. Delete if not required.
          10.Mortarless (Dry Stack) Application: In dry stack application where no mortar joints are used, add a bonding agent to the mortar mix. Install from the bottom up and keep joints as level as possible.
          ** NOTE TO SPECIFIER ** Manufacturer recommends sealing for dry-stacked applications or in harsh environments. Delete if not required.
          11.Sealer: Seal manufactured stone veneer assembly.
 
          D.Finished Appearance and Initial Cleaning:
          1.Avoid smearing mortar on the surface of the veneers. Accidental smears shall be removed using a dry whisk broom only after mortar has dried completely.
          2.Do not use a wet brush to clean mortar off surface of veneer. Do not use a wire brush as it will cause damage to the surface. Do not power-wash, sandblast, use acid or acid-based products.
          3.Clean manufactured stone with a soft bristle brush and water. If stained with mineral deposits or efflorescence, stone may be cleaned with a diluted household vinegar solution (7 parts water, 1 part vinegar). Dirt or other materials may be removed with a strong solution of granulated soap or detergent and water with a bristle brush. Rinse thoroughly with clean water after cleaning.
 
          3.3PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged units before Substantial Completion.
 
         
END OF SECTION