| Find over 500 more construction specifications | Arcat.com |
Fixed Metal Ladders | ||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Alaco Ladder Company, which is located at: 5167 G Street Chino, CA 91710-5143 Tel: 888-310-7040 Fax: 909-591-7565 Email: sales@alacoladder.com [ Additional Product Data and Info ] . Alaco is a manufacturer of special purpose and custom designed ladders to fit a variety of residential, commercial, and industrial uses. Established over 100 years ago, Alaco engineers and manufactures a wide array of ladders for numerous applications. Ladders are Alaco's only business, and they are the experts in the field. . | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Fixed aluminum wall ladders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fixed aluminum ship's ladders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Folding aluminum wall ladders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Retractable aluminum wall ladders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Fasteners and installation accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05500 - Metal Fabrications: Catwalks and fire escapes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry: Blocking in metal wall studs and partitions for anchorage of access ladders | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06435 - Rolling Library Ladders. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI A14.3 - American National Standard for Ladders -- Fixed -- Safety Requirements; 1992. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ASTM B 209 - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate; 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ASTM B 209M - Standard Specification for Aluminum and Aluminum-Alloy Sheet and Plate (Metric); 2001. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | ASTM B 210 - Standard Specification for Aluminum and Aluminum-Alloy Drawn Seamless Tubes; 2002. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | ASTM B 221 - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes; 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | ASTM B 221M - Standard Specification for Aluminum and Aluminum-Alloy Extruded Bars, Rods, Wire, Profiles, and Tubes (Metric); 2000. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | ASTM B 308 - Standard Specification for Aluminum - Alloy T6061-T6 Standard Structural; 2002 | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | ASTM B 308M - Standard Specification for Aluminum - Alloy T6061-T6 Standard Structural; 2002 | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | OSHA 29 CFR Standard 1910.27 - Fixed ladders; Occupational Safety and Health Standards; current edition | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Detailed drawings showing complete dimensions, all materials, mounting attachments, and fabrication details. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Company specializing in the engineering and manufacturing of metal ladders, with not less than fifty years of experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | See Section 01780 - Closeout Submittals, for additional warranty requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide manufacturer's standard limited five-year warranty against defects in materials and workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: ALACO Ladder Co., which is located at: 5167 G St.; Chino, CA 91710-5143; Toll Free Tel: 888-310-7040; Tel: 909-591-7561; Fax: 909-591-7565; Email: request info; Web: http://alacoladder.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Extruded Aluminum Profiles: ASTM B 221/B 221M, ASTM B 210, ASTM B 308/B 308M, Alloy 6061-T6; standard mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Aluminum Sheet and Plate: ASTM B 209/B 209M, Alloy 6061-T6; standard mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Fasteners: Aluminum solid aircraft rivets rated at 300 lbs (1335 N) shear strength. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cast fittings, connectors and rung ends: Cast Aluminum alloy 356 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | LADDERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Ladders - General: Comply with ANSI A14.3 and OSHA regulations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Fixed Wall Ladders: Extruded aluminum; serrated rungs 1-1/8 inches (29 mm) in diameter, connected to 2-7/8 inch (73 mm) side rail channels with cast aluminum rung connectors, each secured to rails by means of four solid aircraft rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Walk-Through and Parapet Railings: Aluminum extrusions; extend not less than 42 inches (1,067 mm) above landing, 24 in (610 mm) between side rails at step through. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cage: Aluminum hoops 1/4 by 2 inches (6 by 51 mm) and seven aluminum vertical bars 3/16 by 1-1/2 inches (5 by 38 mm) riveted rigidly together. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Rest Platforms: Aluminum Grip Strut grating and aluminum toe boards 0.63 in (1.6 mm) thick by 4 inches (102 mm) wide; railings of 1-1/4 inch (32 mm) round serrated tube with cast aluminum railing fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Security Doors: Form from aluminum sheet 0.188 inch (4.8 mm) in thickness; secure with stainless steel piano hinges and hasps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Hatch Access: Provide ladder side rail with rubber end caps and end with sufficient clearance for hatch to properly close. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Ship's Ladders: 24 inches (610 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Capacity: 500 lbs (225 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slope: 60 degrees; 6-inch (152 mm) wide aluminum steps mounted on 10-13/32 inches (264 mm) centers to 5-1/4 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slope: 70 degrees; | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1) | For Ladders Less Than 10 Feet: 3-inch (76 mm) wide aluminum steps mounted on 12 inch (305 mm) centers to 2-7/8 inch (73 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2) | For Ladders 10 Feet and Greater: 4-inch (102 mm) wide aluminum steps mounted on 12 inch (305 mm) centers to 4-1/8 inch (105 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Slope: 80 degrees; 3-inch (76 mm) wide aluminum steps mounted on 12 inch (305 mm) centers to 2-7/8 inch (73 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Capacity: 1000 lbs (450 kg). | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Slope: 60 degrees; 6-inch (152 mm) wide aluminum steps mounted on 12 inch (264 mm) centers to 5-5/8 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Slope: 65 degrees; 6-inch (152 mm) wide aluminum steps mounted on 12 inch (264 mm) centers to 5-5/8 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Slope: 70 degrees; 6-inch (152 mm) wide aluminum steps mounted on 12 inch (264 mm) centers to 5-5/8 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Slope: 75 degrees; 6-inch (152 mm) wide aluminum steps mounted on 12 inch (264 mm) centers to 5-5/8 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fasten each step with not less than eight aluminum aircraft rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Provide handrails of 1-1/4 in (32 mm) round serrated aluminum tubing with cast or extruded aluminum fittings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Furnish ladder with four mounting brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Folding Wall Ladders: 24 inches (610 mm) wide. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Slope: 60 degrees; 6-inch (152 mm) wide aluminum nonslip steps mounted on 10-13/32 inches (264 mm) centers to 5-1/4 inch (133 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Slope for Ladders Less than 10 Feet: 70 degrees; 3-inch (76 mm) wide aluminum steps mounted on 12-inch (305 mm) centers to 2-7/8 inch (73 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Slope for Ladders 10 feet and Greater: 70 degrees; 4-inch (102 mm) wide aluminum steps mounted on 12 inch (305 mm) centers to 4-1/8 in (105 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Slope: 80 degrees; 3-inch (76 mm) wide aluminum steps mounted on 12 inch (305 mm) centers to 2-7/8 inch (73 mm) aluminum side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Provide handrails of 1-1/4 in (32 mm) round serrated aluminum tubing with cast or extruded aluminum fittings and four mounting brackets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Fasten each step with not less than eight aluminum aircraft rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Furnish with mounting bracket-slide assemblies to allow flat storage against wall and non-marking solid rubber feet for secure installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Retractable Wall Ladders: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Extruded aluminum profiles. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Serrated rungs 1-1/8 inches (29 mm) in diameter, connected to 2-78 inch (73 mm) side rail channels with cast aluminum rung connectors, each secured to rails by means of four solid aircraft rivets. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Furnish with retractable mounting bracket assemblies for flat storage against the wall, non-marking solid rubber feet, and rubber plugs to provide closed end protection at top of side rails. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide all aluminum in standard mill finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Factory finish all aluminum surfaces with manufacturer's standard powder coating system. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates have been properly prepared. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's instructions and approved shop drawings, and in compliance with ANSI A14.3 and OSHA 1910.27. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||