MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 06440
 
         
 
         
ARCHITECTURAL COLUMNS
 
         
 
          PART 1 Display hidden notes to specifier by using "Tools"/"Options"/"View"/"Hidden Text".
          ** NOTE TO SPECIFIER ** Somerset Door & Column Co.; Architectural Columns.
.
This section is based on the products of Somerset Door & Column Co., which is located at:
174 Sagamore Street.
Somerset, PA 15501.
Toll Free Tel: (800) 242-7916.
Tel: (814) 444-9427.
Fax: (814) 443-1658.
Email: gregnewman@somersetdoorandcolumnco.com.
Web: www.somersetdoorandcolumnco.com.
.
For 100 years, Somerset Door and Column Company has been one of the most reliable manufacturers of architectural wood columns with quality second to none. While the company is built around tradition and authenticity, the manufacturing procedures used today are state-of-the-art. We provide the most accurately constructed, durable product possible, including columns made of advanced, high technology materials. Our craftsmen are truly artists and take great pride in producing the finest column products possible.Suitable for both interior and exterior use, our doors and entryways are constructed by highly qualified, experienced craftsmen who give individualized attention to every detail of the design. Although there are more than 30 standard styles from which to choose, our design flexibility provides almost unlimited custom capabilities. Especially suited for high-end residential and commercial uses, our doors and entryways are often chosen for churches and historical reproduction installations.
.
 
          PART 2GENERAL
 
          2.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Wood Columns, Bases and Capitals.
 
          B.Composite Columns, Bases and Capitals.
 
          C.Fiberglass Columns, Bases and Capitals.
 
          2.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry: Structural Framing.
 
          B.Section 06200 - Finish Carpentry: Adjacent Finish Carpentry Work.
 
          C.Section 03300 - Cast-In-Place Concrete - Concrete Floors and Base Substrates.
 
          2.3SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          C.Shop Drawings:
          1.Submit shop drawings depicting plan, section, and elevation views of each component to be specified.
          2.Coordinate locations of columns with locations found on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Delete selection samples if colors have already been selected.
 
          D.Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns.
 
          E.Verification Samples: For each finish product specified, two samples, representing actual product, color, and patterns.
 
          2.4QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: All primary products specified in this section will be supplied by a single manufacturer with a minimum of ten (10) years experience.
 
          B.Installer Qualifications: All products listed in this section are to be installed by a single installer with a minimum of five (5) years demonstrated experience in installing products of the same type and scope as specified.
          ** NOTE TO SPECIFIER ** Include a mock-up if the project size and/or quality warrant taking such a precaution. The following is one example of how a mock-up on a large project might be specified. When deciding on the extent of the mock-up, consider all the major different types of work on the project.
 
          C.Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship.
          1.Finish areas designated by Architect.
          2.Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect.
          3.Refinish mock-up area as required to produce acceptable work.
 
          2.5DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store and dispose of hazardous materials, and materials contaminated by hazardous materials, in accordance with requirements of local authorities having jurisdiction.
 
          2.6PROJECT CONDITIONS
 
          A.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          2.7WARRANTY
 
          A.At project closeout, provide to Owner or Owners Representative an executed copy of the manufacturer's standard limited warranty against manufacturing defect, outlining its terms, conditions, and exclusions from coverage.
          1.Duration: One (1) Year from date of substantial completion.
 
          PART 3PRODUCTS
 
          3.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Somerset Door & Column Co. , which is located at: 174 Sagamore St. ; Somerset, PA 15501; Toll Free Tel: 800-242-7916; Tel: 814-444-9427; Email: request info; Web: www.somersetdoorandcolumnco.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          3.2MATERIALS
          ** NOTE TO SPECIFIER ** Delete the next paragraph if wood columns are not specified.
 
          A.Wood Columns:
          ** NOTE TO SPECIFIER ** Select Wood Species, or insert custom Wood Species if not listed. Delete 10 of the next 11 paragraphs.
          1.Species: African Mahogany.
          2.Species: Cherry.
          3.Species: Clear Northern White Pine.
          4.Species: Cypress.
          5.Species: Northeastern Knotty White Pine.
          6.Species: Poplar.
          7.Species: Oak.
          8.Species: Maple.
          9.Species: South American Mahogany.
          10.Species: Spanish Cedar
          11.Species: _______________.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if composite columns are not specified.
 
          B.Composite Columns:
          1.StaveCast Composite Material
          ** NOTE TO SPECIFIER ** Delete the next paragraph if fiberglass columns are not specified.
 
          C.Fiberglass Columns:
          1.SDC Industrial Grade Fiberglass.
 
          D.Plinths:
          1.Size: Standard proportions for diameter indicated on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Select Plinth material. Wood is not acceptable for exterior use. Delete three of the next four paragraphs.
          2.Material: Wood - Species to match columns.
          3.Material: Aluminum.
          4.Material: Fiberglass.
          5.Material: Stone with aluminum pads.
 
          E.Caps:
          1.Size: Standard proportions for diameter indicated on the Contract Drawings.
          ** NOTE TO SPECIFIER ** Select Cap material. Wood is not acceptable for exterior use. Delete three of the next four paragraphs.
          2.Material: Wood - Species to match columns.
          3.Material: Aluminum.
          4.Material: Fiberglass.
          5.Material: Stone with aluminum pads.
 
          3.3FABRICATION
 
          A.General:
          1.All tongue and groove joints must be factory pressure glued.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if field painting is not specified on this project.
          2.Columns must be factory primed with two coats. Hand sanding is required between coats
          ** NOTE TO SPECIFIER ** Delete the next paragraph if ALL columns are specified for interior use
          3.Columns specified for exterior use will be factory coated on their interior with asphaltic waterproofing sealer.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if fiberglass columns are specified.
          4.Flash all columns with cap flashing provided by the manufacturer.
          ** NOTE TO SPECIFIER ** Select flashing material. Delete one of the next two paragraphs.
          a.Flashing Material: Stainless steel.
          b.Flashing Material: Copper.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Wood Columns with Standard Capitals are not required.
 
          B.Style: Wood Column with Standard Capital:
          1.Design: No. 100 - Stock Design.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          2.Design: No. 105 - Doric Capital, Attic Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          3.Design: No. 110 - Tuscan.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          4.Design: No. 115 - Doric Capital, Attic Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          5.Design: No. 120 - Roman Doric.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          6.Design: No. 125 - Greek Doric, Plain.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          7.Design: No. 130 - Greek Doric, Fluted.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 10 inch (254mm) column neck diameter.
          d.Size: 12 inch (305mm) column neck diameter.
          e.Size: 14 inch (356mm) column neck diameter.
          f.Size: 16 inch (406mm) column neck diameter.
          g.Size: 18 inch (457mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 24 inch (610mm) column neck diameter.
          k.Size: 26 inch (660mm) column neck diameter.
          l.Size: 28 inch (711mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Wood Columns with Ornamental Capitals are not required.
 
          C.Style: Wood Column with Ornamental Capital:
          1.Design: No. 135 - Scamozzi.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 3", 4 1/2" and 18" diameter columns not available in square.
          a.Size: 3 inch (76mm) column neck diameter.
          b.Size: 4 inch (102mm) column neck diameter.
          c.Size: 4 1/2 inch (115mm) column neck diameter.
          d.Size: 5 inch (127mm) column neck diameter.
          e.Size: 5 1/2 inch (140mm) column neck diameter.
          f.Size: 6 inch (152mm) column neck diameter.
          g.Size: 6 1/2 inch (165mm) column neck diameter.
          h.Size: 7 3/4 inch (197mm) column neck diameter.
          i.Size: 8 inch (203mm) column neck diameter.
          j.Size: 8 1/2 inch (216mm) column neck diameter.
          k.Size: 9 1/2 inch (241mm) column neck diameter.
          l.Size: 10 inch (254mm) column neck diameter.
          m.Size: 11 inch (280mm) column neck diameter.
          n.Size: 12 inch (305mm) column neck diameter.
          o.Size: 13 inch (330mm) column neck diameter.
          p.Size: 14 inch (356mm) column neck diameter.
          q.Size: 15 inch (381mm) column neck diameter.
          r.Size: 16 inch (406mm) column neck diameter.
          s.Size: 17 inch (432mm) column neck diameter.
          t.Size: 18 inch (457mm) column neck diameter.
          u.Size: 20 inch (508mm) column neck diameter.
          v.Size: 22 inch (559mm) column neck diameter.
          w.Size: 25 inch (634mm) column neck diameter.
          x.Size: 30 inch (762mm) column neck diameter.
          2.Design: No. 140 - Roman Corinthian.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 21" and 32" diameter columns not available in square.
          a.Size: 4 inch (102mm) column neck diameter.
          b.Size: 4 1/2 inch (115mm) column neck diameter.
          c.Size: 5 inch (127mm) column neck diameter.
          d.Size: 6 inch (152mm) column neck diameter.
          e.Size: 7 1/4 inch (184mm) column neck diameter.
          f.Size: 7 1/2 inch (191mm) column neck diameter.
          g.Size: 8 inch (203mm) column neck diameter.
          h.Size: 8 1/2 inch (216mm) column neck diameter.
          i.Size: 9 1/2 inch (241mm) column neck diameter.
          j.Size: 10 inch (254mm) column neck diameter.
          k.Size: 11 inch (280mm) column neck diameter.
          l.Size: 12 inch (305mm) column neck diameter.
          m.Size: 14 inch (356mm) column neck diameter.
          n.Size: 16 inch (406mm) column neck diameter.
          o.Size: 18 inch (457mm) column neck diameter.
          p.Size: 20 inch (508mm) column neck diameter.
          q.Size: 21 inch (533mm) column neck diameter.
          r.Size: 22 inch (559mm) column neck diameter.
          s.Size: 24 inch (610mm) column neck diameter.
          t.Size: 26 inch (660mm) column neck diameter.
          u.Size: 32 inch (813mm) column neck diameter.
          3.Design: No. 150 - Greek Corinthian Winds.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 11" and 26" diameter columns not available in square.
          a.Size: 4 inch (102mm) column neck diameter.
          b.Size: 5 inch (127mm) column neck diameter.
          c.Size: 6 inch (152mm) column neck diameter.
          d.Size: 7 inch (184mm) column neck diameter.
          e.Size: 8 inch (203mm) column neck diameter.
          f.Size: 9 inch (229mm) column neck diameter.
          g.Size: 10 inch (254mm) column neck diameter.
          h.Size: 11 inch (280mm) column neck diameter.
          i.Size: 12 inch (305mm) column neck diameter.
          j.Size: 13 1/2 inch (343mm) column neck diameter.
          k.Size: 14 inch (356mm) column neck diameter.
          l.Size: 14 1/2 inch (369mm) column neck diameter.
          m.Size: 15 inch (381mm) column neck diameter.
          n.Size: 16 inch (406mm) column neck diameter.
          o.Size: 18 inch (457mm) column neck diameter.
          p.Size: 20 inch (508mm) column neck diameter.
          q.Size: 21 inch (533mm) column neck diameter.
          r.Size: 22 inch (559mm) column neck diameter.
          s.Size: 24 inch (610mm) column neck diameter.
          t.Size: 26 inch (660mm) column neck diameter.
          4.Design: No. 160 - Greek Ionic with Necking.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 5 3/4 inch (146mm) column neck diameter.
          b.Size: 8 inch (203mm) column neck diameter.
          c.Size: 9 1/2 inch (241mm) column neck diameter.
          d.Size: 10 inch (254mm) column neck diameter.
          e.Size: 12 1/2 inch (318mm) column neck diameter.
          f.Size: 13 3/4 inch (350mm) column neck diameter.
          g.Size: 16 inch (406mm) column neck diameter.
          h.Size: 18 inch (457mm) column neck diameter.
          i.Size: 20 1/2 inch (521mm) column neck diameter.
          j.Size: 22 1/2 inch (572mm) column neck diameter.
          k.Size: 24 1/2 inch (623mm) column neck diameter.
          5.Design: No. 160 - Greek Ionic without Necking.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 5 inch (127mm) column neck diameter.
          b.Size: 6 inch (152mm) column neck diameter.
          c.Size: 8 inch (203mm) column neck diameter.
          d.Size: 9 inch (229mm) column neck diameter.
          e.Size: 9 1/2 inch (241mm) column neck diameter.
          f.Size: 10 inch (254mm) column neck diameter.
          g.Size: 11 inch (280mm) column neck diameter.
          h.Size: 12 inch (305mm) column neck diameter.
          i.Size: 14 inch (356mm) column neck diameter.
          j.Size: 15 inch (381mm) column neck diameter.
          k.Size: 16 inch (406mm) column neck diameter.
          l.Size: 18 inch (457mm) column neck diameter.
          m.Size: 19 1/2 inch (495mm) column neck diameter.
          n.Size: 20 1/2 inch (521mm) column neck diameter.
          o.Size: 22 inch (559mm) column neck diameter.
          p.Size: 25 inch (634mm) column neck diameter.
          q.Size: 30 inch (762mm) column neck diameter.
          6.Design: No. 170 - Greek Angular Ionic.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 8 1/2", 8 3/4", 10 1/2", 12 1/2", 14 1/2", 16" 20 5/8" and 24" diameter columns not available in square.
          a.Size: 4 1/2 inch (115mm) column neck diameter.
          b.Size: 6 1/4 inch (159mm) column neck diameter.
          c.Size: 6 1/2 inch (165mm) column neck diameter.
          d.Size: 8 1/2 inch (216mm) column neck diameter.
          e.Size: 8 3/4 inch (222mm) column neck diameter.
          f.Size: 10 1/2 inch (267mm) column neck diameter.
          g.Size: 12 1/2 inch (318mm) column neck diameter.
          h.Size: 14 1/2 inch (369mm) column neck diameter.
          i.Size: 16 inch (406mm) column neck diameter.
          j.Size: 18 inch (457mm) column neck diameter.
          k.Size: 20 5/8 inch (524mm) column neck diameter.
          l.Size: 24 inch (610mm) column neck diameter.
          7.Design: No. 180 - Roman Ionic.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 13 1/2" diameter columns not available in square.
          a.Size: 5 inch (127mm) column neck diameter.
          b.Size: 6 1/2 inch (165mm) column neck diameter.
          c.Size: 7 1/2 inch (191mm) column neck diameter.
          d.Size: 8 inch (203mm) column neck diameter.
          e.Size: 9 inch (229mm) column neck diameter.
          f.Size: 10 inch (254mm) column neck diameter.
          g.Size: 11 inch (280mm) column neck diameter.
          h.Size: 12 inch (305mm) column neck diameter.
          i.Size: 13 inch (330mm) column neck diameter.
          j.Size: 13 1/2 inch (343mm) column neck diameter.
          k.Size: 16 inch (406mm) column neck diameter.
          l.Size: 18 inch (457mm) column neck diameter.
          m.Size: 20 inch (508mm) column neck diameter.
          n.Size: 22 inch (559mm) column neck diameter.
          o.Size: 25 inch (634mm) column neck diameter.
          8.Design: No. 190 - Modern Composite.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 4 1/2"and 4 3/4" diameter columns not available in square.
          a.Size: 4 1/2 inch (115mm) column neck diameter.
          b.Size: 4 3/4 inch (121mm) column neck diameter.
          c.Size: 6 inch (152mm) column neck diameter.
          d.Size: 8 inch (203mm) column neck diameter.
          e.Size: 9 inch (229mm) column neck diameter.
          f.Size: 10 1/2 inch (267mm) column neck diameter.
          g.Size: 12 inch (305mm) column neck diameter.
          h.Size: 16 inch (406mm) column neck diameter.
          9.Design: No. 200 - Modern Ionic with Necking.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 4", 5" 16", 18" and 22 1/2" diameter columns not available in square.
          a.Size: 4 inch (102mm) column neck diameter.
          b.Size: 5 inch (127mm) column neck diameter.
          c.Size: 6 1/2 inch (165mm) column neck diameter.
          d.Size: 8 inch (203mm) column neck diameter.
          e.Size: 10 inch (254mm) column neck diameter.
          f.Size: 12 inch (305mm) column neck diameter.
          g.Size: 14 inch (356mm) column neck diameter.
          h.Size: 16 inch (406mm) column neck diameter.
          i.Size: 18 inch (457mm) column neck diameter.
          j.Size: 20 1/2 inch (521mm) column neck diameter.
          k.Size: 22 1/2 inch (572mm) column neck diameter.
          10.Design: No. 200 - Modern Ionic without Necking.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 6 1/2", 11" and 22 1/2" diameter columns not available in square.
          a.Size: 4 inch (102mm) column neck diameter.
          b.Size: 5 inch (127mm) column neck diameter.
          c.Size: 6 inch (152mm) column neck diameter.
          d.Size: 6 1/2 inch (165mm) column neck diameter.
          e.Size: 8 inch (203mm) column neck diameter.
          f.Size: 9 inch (229mm) column neck diameter.
          g.Size: 10 inch (254mm) column neck diameter.
          h.Size: 11 inch (280mm) column neck diameter.
          i.Size: 12 inch (305mm) column neck diameter.
          j.Size: 14 inch (356mm) column neck diameter.
          k.Size: 16 inch (406mm) column neck diameter.
          l.Size: 18 inch (457mm) column neck diameter.
          m.Size: 20 inch (508mm) column neck diameter.
          n.Size: 22 1/2 inch (572mm) column neck diameter.
          11.Design: No. 210 - Roman Doric.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required. 11 1/2" diameter columns not available in square.
          a.Size: 5 inch (127mm) column neck diameter.
          b.Size: 6 inch (152mm) column neck diameter.
          c.Size: 7 1/4 inch (185mm) column neck diameter.
          d.Size: 8 1/4 inch (209mm) column neck diameter.
          e.Size: 9 3/4 inch (248mm) column neck diameter.
          f.Size: 11 1/2 inch (293mm) column neck diameter.
          g.Size: 12 inch (305mm) column neck diameter.
          h.Size: 14 inch (356mm) column neck diameter.
          i.Size: 16 1/4 inch (412mm) column neck diameter.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Composite Columns are not required.
 
          D.Style: StaveCast Composite Columns:
          1.Design: No. 105 - Doric Capital, Attic Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          2.Design: No. 110 - Tuscan Capital and Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 6 inch (152mm) bottom shaft diameter.
          b.Size: 8 inch (203mm) bottom shaft diameter.
          c.Size: 10 inch (254mm) bottom shaft diameter.
          d.Size: 12 inch (305mm) bottom shaft diameter.
          e.Size: 14 inch (356mm) bottom shaft diameter.
          f.Size: 16 inch (406mm) bottom shaft diameter.
          g.Size: 18 inch (457mm) bottom shaft diameter.
          3.Design: No. 110 - Tuscan Square Capital and Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          4.Design: No. 115 - Doric Capital, Attic Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          5.Design: No. 135 - Scamozzi.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          6.Design: No. 140 - Roman Corinthian.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          7.Design: No. 150 - Greek Corinthian Winds.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          8.Design: No. 180 - Roman Ionic.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 inch (203mm) bottom shaft diameter.
          b.Size: 10 inch (254mm) bottom shaft diameter.
          c.Size: 12 inch (305mm) bottom shaft diameter.
          d.Size: 14 inch (356mm) bottom shaft diameter.
          e.Size: 16 inch (406mm) bottom shaft diameter.
          ** NOTE TO SPECIFIER ** Delete the next paragraph if Composite Columns are not required.
 
          E.Style: SDC UltraGlas Fiberglass Columns:
          1.Design: No. 110 - Tuscan Square Capital and Base.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 10 inch (254mm) column neck diameter.
          b.Size: 12 inch (305mm) column neck diameter.
          c.Size: 14 inch (356mm) column neck diameter.
          d.Size: 16 inch (406mm) column neck diameter.
          e.Size: 18 inch (457mm) column neck diameter.
          f.Size: 20 inch (508mm) column neck diameter.
          g.Size: 22 inch (559mm) column neck diameter.
          h.Size: 24 inch (610mm) column neck diameter.
          i.Size: 26 inch (660mm) column neck diameter.
          j.Size: 28 inch (711mm) column neck diameter.
          k.Size: 30 inch (762mm) column neck diameter.
          l.Size: 32 inch (813mm) column neck diameter.
          m.Size: 34 inch (864mm) column neck diameter.
          n.Size: 36 inch (914mm) column neck diameter.
          2.Design: No. 135 - Scamozzi.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 18 1/2 inch (470mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 23 1/2 inch (634mm) column neck diameter.
          k.Size: 25 inch (597mm) column neck diameter.
          l.Size: 30 inch (762mm) column neck diameter.
          3.Design: No. 140 - Roman Corinthian.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 18 1/2 inch (470mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 23 1/2 inch (634mm) column neck diameter.
          k.Size: 25 inch (597mm) column neck diameter.
          l.Size: 27 inch (686mm) column neck diameter.
          m.Size: 30 inch (762mm) column neck diameter.
          4.Design: No. 150 - Greek Corinthian Winds.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 18 1/2 inch (470mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 23 1/2 inch (634mm) column neck diameter.
          k.Size: 25 inch (597mm) column neck diameter.
          5.Design: No. 160 - Greek Ionic.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 18 1/2 inch (470mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 25 inch (597mm) column neck diameter.
          k.Size: 30 inch (762mm) column neck diameter.
          6.Design: No. 180 - Roman Ionic.
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 18 1/2 inch (470mm) column neck diameter.
          h.Size: 20 inch (508mm) column neck diameter.
          i.Size: 22 inch (559mm) column neck diameter.
          j.Size: 23 1/2 inch (634mm) column neck diameter.
          k.Size: 25 inch (597mm) column neck diameter.
          7.Design: No. 200 - Modern Ionic
          ** NOTE TO SPECIFIER ** Select required column size(s) and delete others not required.
          a.Size: 8 1/2 inch (216mm) column neck diameter.
          b.Size: 10 inch (254mm) column neck diameter.
          c.Size: 12 inch (305mm) column neck diameter.
          d.Size: 13 1/2 inch (343mm) column neck diameter.
          e.Size: 15 inch (381mm) column neck diameter.
          f.Size: 17 inch (432mm) column neck diameter.
          g.Size: 20 inch (508mm) column neck diameter.
          h.Size: 22 inch (559mm) column neck diameter.
 
          F.Plan Shape(s):
          ** NOTE TO SPECIFIER ** Select Required Plan Shapes from the next 10 options. Shapes E - J are NOT available with SDC UltraGlas columns. Delete types not required on this project.
          1.Shape: A - Full Round.
          2.Shape: B - Outside Corner Round.
          3.Shape: C - Flush to Wall.
          4.Shape: D - Half Round.
          5.Shape: E - Full Square.
          6.Shape: F - Half Square.
          7.Shape: G - Inside Corner Square, Outer.
          8.Shape: H - Outside Corner Square.
          9.Shape: I - Surrounding Protrusion Square.
          10.Shape: J - Inside Corner, Inner.
 
          PART 4EXECUTION
 
          4.1EXAMINATION
 
          A.Do not begin installation until substrates have been properly prepared.
 
          B.If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding.
 
          4.2PREPARATION
 
          A.Clean surfaces thoroughly prior to installation.
 
          B.Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions.
 
          4.3INSTALLATION
 
          A.Install in accordance with manufacturer's instructions.
 
          4.4PROTECTION
 
          A.Protect installed products until completion of project.
 
          B.Touch-up, repair or replace damaged products before Substantial Completion.
 
         
END OF SECTION