| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
This section is based on the products of Bitterroot Valley Forest Products, Inc., which is located at: 3280 Raser Drive Missoula, MT 59808 Toll Free: (877) 523-4110 Fax: (406) 523-4120 Email: info@bvfpmontana.com Web Sites: www.bvfpmontana.com, www.epextrim.com, www.mtghostwood.com. The strength and depth of Bitterroot Valley Forest Products is our diversity of products. The many talented and experienced individuals we have working together continue to develop the most desired specialty wood products on the market today. We, as a company, strive to be on the cutting edge of our industry in developing new products and improving upon existing products. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Factory-primed standing and running trim. (EPEX Trim) | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Milled Profiles: (Montana Ghost Wood) | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Fascia. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Soffits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Window sills. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Corners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Structural columns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06110 - Wood Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06200 - Finish Carpentry: Woodwork. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06300 - Exterior Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06400 - Interior Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 06455 - Simulated Wood Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07460 - Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 07910 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Section 09250 - Gypsum Board. | |||||||||||||||||||||||||||||||||||||||||||||||||
| I. | Section 09900 - Paints and Coatings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| J. | Section 09930 - Stains and Transparent Finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods, including nailing patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cleaning and maintenance instructions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Shop Drawings: Provide shop drawings indicating details of construction and installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: Submit two sets of samples showing all available types, textures and finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each product specified, two samples, representing types, textures and finishes to be installed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DELIVERY, STORAGE AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Deliver, store and handle materials and products in strict compliance with manufacturer's instructions and recommendations and industry standards. Store materials within absolute limits for temperature and humidity recommended by the manufacturer. Protect from damage. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store products in manufacturer's labeled packaging until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Slip sheeting between products as required in accordance with manufacturer's handling requirements, according to specified finish. Small pack sizes utilized to prevent large amounts of unused product being exposed to damage at the jobsite | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
** NOTE TO SPECIFIER ** Delete if not required. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer's Warranty for Finish Coating. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | EPEX 10S No Treat Warranty Period: 10 years non-treated substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | EPEX 30S Treat Warranty Period: 30 years treated substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | EPEX AllTrim III No Treat Warranty Period: 10 years non-treated substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | EPEX AllTrim III Treat Warranty Period: 30 years treated substrate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | EPEX 30P Fingerjoint Treat Warranty Period: 30 years treated substrate | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Bitterroot Valley Forest Products, Inc., which is located at: 3280 Raser Dr. ; Missoula, MT 59808; Toll Free Tel: 877-523-4110; Fax: 406-523-4120; Email: request info; Web: www.bvfpmontana.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | FACTORY-PRIMED STANDING AND RUNNING TRIM (EPEX 10S) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed Products: EPEX 10S Primed Fascia and Trim as manufactured by Bitterroot Valley Forest Products, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Type: S1S2E premium domestic and European Spruce. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Description: Non-treated solid. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Grading: For 100 percent usage with minimal wane and tight knots. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Primer Application: 1 coat, factory applied by machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Length: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Length: Longest lengths practical, based on site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product Type: Fascia / trim textured on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product Type: Fascia / trim textured 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Product Type: Textured fascia / trim with soffit plow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Dimensions: Tolerances of +/- 1/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Nominal Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Nominal Size: 2 x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Nominal Size: 2 x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Nominal Size: 2 x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Nominal Size: 2 x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Nominal Size: 2 x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Nominal Size: 2 x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Nominal Size: 5/4 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Nominal Size: 5/4 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Nominal Size: 5/4 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Nominal Size: 5/4 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Nominal Size: 5/4 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Nominal Size: 5/4 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Nominal Size: 1 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Nominal Size: 1 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Nominal Size: 1 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Nominal Size: 1 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Nominal Size: 1 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Nominal Size: 1 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | FACTORY-PRIMED STANDING AND RUNNING TRIM (EPEX ALLTRIM III) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed Products: EPEX AllTrim III Primed Fascia and Trim as manufactured by Bitterroot Valley Forest Products, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Type: S4S Engelmann and European Spruce; wane free. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Description: Reversible product graded for usability on both faces; one side offers natural wood grain appearance of HD, opposite side is a smooth finish. Solid wood product (non finger jointed / non composite) with no voids. Treated or Non-Treated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Primer Application: 2 coats, factory applied by machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Top Coat Product: Sherwin Williams A-100, Superpaint, Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Top Coat Product: Sherwin Williams A-100, Duration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Top Coat Product: Sherwin Williams A-100, Resilience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Top Coat Product: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Top Coat Color: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Top Coat Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Top Coat Finish: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Top Coat Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Top Coat Finish: Gloss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Top Coat Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Length: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Length: Longest lengths practical, based on site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Product Type: Fascia / trim smooth on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Product Type: Fascia / trim smooth on 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Product Type: Fascia / trim textured on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Product Type: Fascia / trim textured 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Product Type: Fascia / trim with soffit plow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Product Type: Textured fascia / trim with soffit plow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Dimensions: Tolerances of +/- 1/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Nominal Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Nominal Size: 5/4 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Nominal Size: 5/4 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Nominal Size: 5/4 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Nominal Size: 5/4 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Nominal Size: 5/4 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Nominal Size: 5/4 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Nominal Size: 1 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 1-3/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Nominal Size: 1 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Nominal Size: 1 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Nominal Size: 1 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Nominal Size: 1 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Nominal Size: 1 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | FACTORY-PRIMED STANDING AND RUNNING TRIM (EPEX 30S) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed Products: EPEX 30S Primed Fascia and Trim as manufactured by Bitterroot Valley Forest Products, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Wood Type: Premium domestic and European Spruce. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Description: Reversible product graded for usability on both faces; one side offers natural wood grain appearance of HD, opposite side is smooth finish of Alltrim; solid wood (not finger jointed); treated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Primer Application: 3 coats, factory applied by machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Primer Application: None, left unfinished for staining. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Top Coat Product: Sherwin Williams Primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Top Coat Product: Sherwin Williams A-100, Duration. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Top Coat Product: Sherwin Williams A-100, Resilience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Top Coat Product: None. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Top Coat Color: ______________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Top Coat Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Top Coat Finish: Flat. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Top Coat Finish: Satin. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Top Coat Finish: Gloss. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Top Coat Color: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Length: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Length: Longest lengths practical, based on site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Product Type: Fascia / trim textured on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Product Type: Fascia / trim smooth on 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Product Type: Fascia / trim with soffit plow. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Dimensions: Tolerances of +/- 1/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Nominal Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Nominal Size: 2 x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Nominal Size: 2 x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Nominal Size: 2 x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Nominal Size: 2 x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Nominal Size: 2 x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Nominal Size: 2 x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/2 inches x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Nominal Size: 5/4 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 29. | Nominal Size: 5/4 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 30. | Nominal Size: 5/4 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 31. | Nominal Size: 5/4 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 32. | Nominal Size: 5/4 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 33. | Nominal Size: 5/4 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 34. | Nominal Size: 1 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 35. | Nominal Size: 1 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 36. | Nominal Size: 1 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 37. | Nominal Size: 1 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 38. | Nominal Size: 1 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 39. | Nominal Size: 1 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 3/4 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | FACTORY-PRIMED STANDING AND RUNNING TRIM (EPEX 30P FINGER JOINT) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Primed Products: EPEX 30P Treated Finger Joint Smooth Primed Fascia and Trim as manufactured by Bitterroot Valley Forest Products, Inc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Description: No knots, treated finger jointed product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Primer Application: 3 coats, factory applied by machine. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: _________. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: Longest lengths practical, based on site conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Product Type: Fascia / trim smooth on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Product Type: Fascia / trim smooth 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Product Type: Fascia / trim textured on single face. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Product Type: Fascia / trim textured 3 sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Texture: S4S. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Texture: Re-sawn. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Texture: Rufftex. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Texture: HD. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Texture: Combed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Texture: Real grain. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Dimensions: Tolerances of +/- 1/16 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Nominal Size: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 11. | Nominal Size: 5/4 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 1-3/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 12. | Nominal Size: 5/4 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 13. | Nominal Size: 5/4 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 14. | Nominal Size: 5/4 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 15. | Nominal Size: 5/4 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 16. | Nominal Size: 5/4 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-1/8 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 17. | Nominal Size: 1 inches x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 1-3/8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 18. | Nominal Size: 1 inches x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 19. | Nominal Size: 1 inches x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 20. | Nominal Size: 1 inches x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 21. | Nominal Size: 1 inches x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 22. | Nominal Size: 1 inches x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 11/16 inch x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 23. | Nominal Size: 2 x 2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 24. | Nominal Size: 2 x 4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 3-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 25. | Nominal Size: 2 x 6 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 5-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 26. | Nominal Size: 2 x 8 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 7-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 27. | Nominal Size: 2 x 10 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 9-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 28. | Nominal Size: 2 x 12 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Actual Dimensions: 1-3/8 inches x 11-1/4 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.6 | MILLED PROFILES (MONTANA GHOST WOOD) | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Product: Montana Ghost Wood as manufactured by Bitterroot Valley Forest Products. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Texture: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Texture: Circle Sawn Weathered Texture; circle sawn marks, weathered face, sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Texture: Weathered Texture; weathered face and sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Texture: Hand Hewn Texture; hand hewn marks with weathered face and sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Dimensions: Profile dimensions as scheduled on the Drawings from manufacturer's standard widths and thicknesses. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Finish: As indicated on Drawings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Finish: Bannack Brown color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Finish: Silver City color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Finish: Ruby River color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 10. | Finish: Blackfoot color. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | If preparation of adjacent construction is the responsibility of another installer, notify Architect of deviations from manufacturer's recommended installation tolerances and conditions before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not proceed with installation until substrates and materials have been properly prepared and deviations from manufacturer's recommended tolerances are corrected. Prepare surfaces and materials using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's written instructions and recommendations, and in proper relationship with adjacent construction; finish materials on ends and sides. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||