MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 06455
 
         
SIMULATED WOOD TRIM
 
         
 
         
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Temple-Inland Forest Products Corp.; engineered wood trim.
.
This section is based on the products of Temple-Inland Forest Products Corp., which is located at:
          303 S. Temple Dr.
P. O. Box N
Diboll, TX 75941
Toll Free Te1: (800) 231-6060
Tel: (936) 829-5511
Fax: (800)426-7382
Email: glennmiller@templeinland.com
Web: http:// www.templeinland.com

[ Click Here ] for additional information.
          Temple-Inland's forest products business segment operates 19 plants and mills throughout the U.S. and in Canada. These facilities manufacture a wide range of construction and industrial building products, including lumber and studs, wood trim and siding, particleboard, medium density fiberboard (MDF), gypsum wallboard, and fiberboard products. The forest products segment maintains an interest in a gypsum joint venture and an MDF joint venture.

Roof Insulation Board: FiberBase HD is the perfect roof insulation board to help you complete any roofing project reliably and economically. It is durable, easy to handle and easy to apply. It will last for years in both re-roof and new roof applications. The choice of three surface characteristics offers versatility and compatibility to meet a wide range of needs.

Regular Fiberboard Wall Sheathing: Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

QuietBrace Structural Sheathing: Install QuietBrace Structural Sheathing on your next project, and discover a whole new level of power to control sound, increase permeability and add insulation value. It offers a complete high-performance package of benefits no other sheathing can keep up with.

Sound-Deadening Fiberboard: SoundChoice153; Available in 1/2 inch thick 4x8 panels, SoundChoice is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

Cornice System: TrimCraft Introduced over 10 years ago as the first engineered wood trim, the TrimCraft Cornice System now includes trim, soffit and ceiling panels for proven performance, productivity and low maintenance.

Trim: TrimCraft is available in two thicknesses and multiple widths. TrimCraft is equally valuable whether your application is simple fascia or a complete multilayered trim package.

Soffit: TrimCraft is available in fully primed 16-foot lengths. Carpenters can efficiently install long spans with fewer seams and apply a better paint job for a more consistent, longer-lasting finish.

Ceiling Panels: TrimCraft ceiling panels are the perfect solution for porches, entryways and wide overhangs.

EnduraSiding: Offering the benefits of consistent quality, easy installation and a variety of sizes and surface textures, EnduraSiding offers beauty, reliability and efficiency for home builders and home buyers across the United States.

Lap Siding: User friendly, EnduraSiding lap boards are especially easy to install and require no special tools to apply. They also offer the reliability and efficiency needed for better results in both commercial and residential construction.

Panel Siding: Available in a variety of patterns, EnduraSiding engineered wood panels cover quickly and are a reliable performer in commercial and residential construction. Not only are they practical, they can also be nailed directly to studs or over sheathing for quick and easy installation.

Special Panels: Made from the same reliable 100% wood fiber as our lap and panel siding, EnduraSiding specialty panels offer functional and decorative versatility to complement a variety of architectural styles.

CypressShake: Designed to realistically simulate the distinct appearance of Cypress shakes, this lap pattern is available in a 12-inch width, a 16-foot length and a 1/2-inch thickness. Easy to handle, cut and fasten, CypressShake goes up fast and its factory-primed surface paints quickly and efficiently. Plus, it's backed by a 30-year limited warranty.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
          ** NOTE TO SPECIFIER ** Delete items below not required for project.
 
          A.Interior trim.
 
          B.Exterior trim
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 06220 - Millwork.
 
          C.Section 06221 - Wood Trim.
 
          D.Section 06300 - Exterior Finish Carpentry.
 
          E.Section 06400 - Interior Finish Carpentry.
 
          F.Section 06450 - Standing and Running Trim.
 
          G.Section 07910 - Joint Sealants.
 
          H.Section 09250 - Gypsum Board.
 
          I.Section 09900 - Painting.
 
          1.3REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM D1037-99 - Standard Test Methods for Evaluating Properties of Wood-Base Fiber and Particle Panel Materials
 
          B.ITS (Dir) - Directory of Listed Products; Intertek Testing Services.
 
          C.ULC (FRD) - Fire Resistance Directory; Underwriters' Laboratories of Canada.
 
          D.UL (FRD) - Fire Resistance Directory; Underwriters Laboratories Inc.
 
          E.UL 263 - Standard for Fire Tests of Building Construction and Materials.
 
          1.4SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          1.5QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Obtain hardboard cornice products and related materials from a single manufacturer regularly engaged in producing hardboard.
 
          B.Installer Qualifications: Perform work by company specializing in Work of this Section with minimum 5 years documented experience.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Product Certification: Products shall be certified by the Scientific Certification Systems (SCS) to contain at least 81 percent recovered and recycled materials (80 percent recovered, 1 percent recycled) on a dry weight basis as required by project sustainability requirements.
 
          1.6DELIVERY, STORAGE, AND HANDLING
 
          A.Store products inside above grade to protect from water soaking and surface contamination, corrosion, construction traffic, and other damaging causes.
 
          B.Store material flat on stringers away from direct exposure to the elements to keep it clean and maintain uniform moisture content.
 
          C.Allow at least 6 inches (152 mm) space between the trim and the ground or any area where water may collect.
 
          1.7PROJECT CONDITIONS
 
          A.General Environmental Requirements: Establish and maintain environmental conditions for application with manufacturer's recommendations.
 
          B.Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          C.When installing trim during cold, wet winter months, allow material to attain moisture equilibrium with jobsite conditions before it is installed. Failure to do this may result in unsightly warping and bowing during construction.
 
          1.8WARRANTY
 
          A.Simulated wood trim is warranted for 30 years when installed and maintained in accordance with manufacturer's instructions. Refer to manufacturer's warranty for general provisions and limitations.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Temple-Inland Forest Products Corp. - Engineered Wood Products, which is located at: 303 S. Temple Dr. P. O. Box N ; Diboll, TX 75941; Toll Free Tel: 800-231-6060; Tel: 936-829-5511; Fax: 800-426-7382; Email: garykeeling@templeinland.com; Web: www.templeinland.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Trim Material: Manufactured from 100 percent southern pine fiber combined with certain additives to impart strength and long-term durability.
          1.Product: TrimCraft as manufactured by Temple Inland Incorporated.
          2.Scientific Certification Systems (SCS) has awarded certification to the TrimCraft Cornice System based on the use of at least 80 percent recovered and recycled materials in the manufacture of the engineered wood product.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          2.3EXTERIOR CORNICE SYSTEM
 
          A.Cornice: Engineered wood cornice system composed of trim, soffit and ceiling panels.
          1.Provide standard dimensioned lumber sizes as scheduled and indicated on the drawings.
          2.Trim board shall be sixteen feet long. Trim boards shall be manufactured with one cedar-textured face and one smooth face and shall be factory primed.
          3.Board material shall be SCS certified for recycled content meeting sustainability requirements for wood based products.
          4.Application:
          a.Engineered wood trim boards.
          b.Engineered wood soffit boards.
          c.Engineered ceiling panel sheets.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected.
 
          3.2PREPARATION
 
          A.Do not install in direct contact with concrete, masonry, or where water will accumulate.
 
          3.3INSTALLATION
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          A.Trim Installation:
          1.Trim is a non-structural trim product and shall not be used where structural strength is required.
          2.Use round or clipped head, T-type or finish nails which are corrosion resistant. Nails shall penetrate at least 1-1/2 inches (38 mm) into framing.
          3.Spiral or ring shank nails are acceptable. When using T-type or finish nails, counter sink and caulk. Do not use staples.
          4.Nail trim starting from one end and progressing to the other end or beginning at the center and nailing toward either end. Each of these methods prevents built-in stresses in the trim which may cause warping or buckling. When applying corner trim, rake or band board trim, nails shall be positioned no more than 12 inches (305 mm) apart. Stagger nails along alternating edges, spacing them no farther than 24 inches (610 mm) apart along either edge.
          5.Place nails no closer than 3/8 inch (9.5 mm) from the edge of the trim. Maintain moderate contact or a slight gap at all joints - never spring or force fit trim into place.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          B.Soffit Installation:
          1.Engineered wood soffit panels are intended for continuous application over two or more spans. Place panel long edges perpendicular to the framing members.
          2.Spans up to 24 inches (610 mm) o.c. between framing members are acceptable. When soffit panels are applied to 24 inches (610 mm) o.c. framing, support at least one of the panel edges between the framing by using plowed fascia board, a nailer strip on the fascia or on the wall, or a trim board to support the soffit.
          3.Soffit spans of 16 inches (406 mm) or less do not require edge support, but use of plowed fascia is recommended.
          4.Use 6d corrosion-resistant nails for installing soffit. Do not use staples.
          5.Place nails at least 3/8 inch (9.5 mm) from the edges and drive nails perpendicular to the face. Space nails no more than 12 inches (305 mm) o.c. Install with a 1/16 inch to 1/8 inch (1.5 mm to 3 mm) gap between panels. Butt joints shall fall on framing members or be blocked for support.
          ** NOTE TO SPECIFIER ** Delete if not required.
 
          C.Ceiling Panel Installation:
          1.Engineered wood ceiling panels are intended for continuous application over two or more spans. Panel long edges should be perpendicular to the framing members.
          2.Spans up to 24 inches (610 mm) o.c. between framing members are acceptable. All panel edges shall be supported by and fastened to a framing member. Locate nails at least 3/8 inch (9.5 mm) in from the panel edges and drive nails perpendicular to the face. Nail heads shall be spaced no wider than 6 inches (152 mm) o.c. at the perimeter and 12 inches (305 mm) o.c. on intermediate supports. Butt joints shall fall on framing members or be blocked for support.
          3.Leave a 1/16 inch to 1/8 inch (1.5 mm to 3 mm) gap between panels. A 1/8 inch to 3/16 inch (3 mm to 4.5 mm) gap shall be installed around all cutouts and where panels meet trim.
          4.Use 6d corrosion-resistant nails for installing ceiling panels. Do not use staples. Nails shall penetrate a minimum of 1-1/2 inches (38 mm) into the framing member.
 
          3.4FINISHES
 
          A.All components of the Cornice System are wood products, and as such shall receive 2 coats of paint to enhance their beauty and extend their service life.
 
          B.Preparation for Finishing: Install sealant wherever water can penetrate the wall or soffit assembly or accumulate behind trim. Overdriven or counter sunk nails, construction damage, and all openings shall be sealed with a paintable, mildew-resistant, acrylic latex sealant.
 
          C.Primer: Product shall have a factory-applied primer. Use an exterior wood primer for touch-up priming where the substrate is exposed and for field-cut ends and edges.
 
          D.Painting:
          1.Use acrylic latex exterior house paint (flat, satin, or gloss) for the top coat, applied according to the paint manufacturer's label instructions. The following finishes are not recommended for use on trim: semitransparent stain, shake and shingle paints or vinyl acetate (PVA) paint. Do not use flat oil/alkyd finishes.
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs.
          2.Apply two coats of field-applied, unthinned acrylic latex exterior paint (approximately 1.5 dry mils each) in addition to the factory-applied primer.
          3.Apply one coat of oil/alkyd primer and one coat of unthinned acrylic latex exterior paint (approximately 1.5 dry mils each).
          4.The field finishing must be completed within 90 days of installation. Failure to properly apply an adequate paint film within 90 days will void the product warranty.
 
          3.5PROTECTION
 
          A.Provide final protection and maintain conditions that ensure trim board construction without damage or deterioration at time of Substantial Completion.
 
         
END OF SECTION