MasterFormat: 95
Download this Specification for   WORD | WP | RTF | TEXT
Find over 500 more construction specifications | Arcat.com
         
 
         
SECTION 07220
 
         
ROOF AND DECK INSULATION
 
         
Copyright 2011 ARCAT, Inc. - All rights reserved

          ** NOTE TO SPECIFIER ** Temple-Inland Forest Products Corp. - Engineered Wood Products; fiberboard products.
.
This section is based on the products of Temple-Inland Forest Products Corp. - Engineered Wood Products, which is located at:
303 S. Temple Dr. P. O. Box N
Diboll, TX 75941
Toll Free Tel: 800-231-6060
Tel: 936-829-5511
Fax: 800-426-7382
Email: garykeeling@templeinland.com
Web: www.templeinland.com
         
[ Click Here ] for additional information.

Temple-Inland's forest products business segment operates 19 plants and mills throughout the U.S. and in Canada. These facilities manufacture a wide range of construction and industrial building products, including lumber and studs, wood trim and siding, particleboard, medium density fiberboard (MDF), gypsum wallboard, and fiberboard products. The forest products segment maintains an interest in a gypsum joint venture and an MDF joint venture.

Roof Insulation Board: FiberBase HD is the perfect roof insulation board to help you complete any roofing project reliably and economically. It is durable, easy to handle and easy to apply. It will last for years in both re-roof and new roof applications. The choice of three surface characteristics offers versatility and compatibility to meet a wide range of needs.

Regular Fiberboard Wall Sheathing: Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders.

QuietBrace Structural Sheathing: Install QuietBrace Structural Sheathing on your next project, and discover a whole new level of power to control sound, increase permeability and add insulation value. It offers a complete high-performance package of benefits no other sheathing can keep up with.

Sound-Deadening Fiberboard: SoundChoice153; Available in 1/2"- thick 4x8 panels, SoundChoice is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost.

Cornice System: TrimCraft Introduced over 10 years ago as the first engineered wood trim, the TrimCraft Cornice System now includes trim, soffit and ceiling panels for proven performance, productivity and low maintenance.

Trim: TrimCraft is available in two thicknesses and multiple widths. TrimCraft is equally valuable whether your application is simple fascia or a complete multilayered trim package.

Soffit: TrimCraft is available in fully primed 16-foot lengths. Carpenters can efficiently install long spans with fewer seams and apply a better paint job for a more consistent, longer-lasting finish.

Ceiling Panels: TrimCraft ceiling panels are the perfect solution for porches, entryways and wide overhangs.

EnduraSiding: Offering the benefits of consistent quality, easy installation and a variety of sizes and surface textures, EnduraSiding offers beauty, reliability and efficiency for home builders and home buyers across the United States.

Lap Siding: User friendly, EnduraSiding lap boards are especially easy to install and require no special tools to apply. They also offer the reliability and efficiency needed for better results in both commercial and residential construction.

Panel Siding: Available in a variety of patterns, EnduraSiding engineered wood panels cover quickly and are a reliable performer in commercial and residential construction. Not only are they practical, they can also be nailed directly to studs or over sheathing for quick and easy installation.

Special Panels: Made from the same reliable 100% wood fiber as our lap and panel siding, EnduraSiding specialty panels offer functional and decorative versatility to complement a variety of architectural styles.

CypressShake: Designed to realistically simulate the distinct appearance of Cypress shakes, this lap pattern is available in a 12-inch width, a 16-foot length and a 1/2-inch thickness. Easy to handle, cut and fasten, CypressShake goes up fast and its factory-primed surface paints quickly and efficiently. Plus, it's backed by a 30-year limited warranty.

 
          PART 1GENERAL
 
          1.1SECTION INCLUDES
 
          A.Exterior roofing substrate board.
 
          1.2RELATED SECTIONS
          ** NOTE TO SPECIFIER ** Delete any sections below not relevant to this project; add others as required.
 
          A.Section 06100 - Rough Carpentry.
 
          B.Section 07510 - Built-Up Roofing.
 
          C.Section 07530 - Elastomeric Membrane Roofing.
 
          D.Section 07540 - Thermoplastic Membrane Roofing.
 
          E.Section 07550 - Modified Bituminous Membrane Roofing.
 
          1.3MATERIAL REFERENCES
          ** NOTE TO SPECIFIER ** Delete references from the list below that are not actually required by the text of the edited section.
 
          A.ASTM C 208 - Standard Specification for Cellulosic Fiber Insulating Board.
 
          B.ASTM C 209 - Standard Test Methods for Cellulosic Fiber Insulating Board.
 
          C.ITS (Dir) - Directory of Listed Products; Intertek Testing Services.
 
          D.FM Global - "Approval Guide" for specified Windstorm Resistance Classification.
 
          E.ULC (FRD) - Fire Resistance Directory; Underwriters' Laboratories of Canada.
 
          F.UL (FRD) - Fire Resistance Directory; Underwriters Laboratories Inc.
 
          G.UL 263 - Standard for Fire Tests of Building Construction and Materials.
 
          1.4CODE REFERENCES
          ** NOTE TO SPECIFIER ** Delete code references from the list below that are not actually required by the Project.
 
          A.2003 International Residential Code.
 
          B.2003 International Building Code.
 
          C.2000 International Residential Code.
 
          D.2000 International Building Code.
 
          E.1999 BOCA National Building Code.
 
          F.1997 ICBO Uniform Building Code.
 
          G.1997 SBCCI Standard Building Code.
 
          1.5SUBMITTALS
 
          A.Submit under provisions of Section 01300.
 
          B.Product Data: Manufacturer's data sheets on each product to be used, including:
          1.Preparation instructions and recommendations.
          2.Storage and handling requirements and recommendations.
          3.Installation methods.
 
          1.6QUALITY ASSURANCE
 
          A.Manufacturer Qualifications: Obtain each type of fiberboard and related joint treatment materials from a single manufacturer regularly engaged in producing fiberboard.
 
          B.Installer Qualifications: Perform work by company specializing in Work of this Section with minimum 5 years documented experience.
 
          1.7DELIVERY, STORAGE, AND HANDLING
 
          A.Store products in manufacturer's unopened packaging until ready for installation.
 
          B.Store products inside under cover and keep them dry and protected against damage from weather, direct sunlight, surface contamination, corrosion, construction traffic, and other damaging causes.
 
          1.8PROJECT CONDITIONS
 
          A.Anticipate and schedule work to assure environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits.
 
          PART 2PRODUCTS
 
          2.1MANUFACTURERS
 
          A.Acceptable Manufacturer: Temple-Inland Forest Products Corp. - Engineered Wood Products, which is located at: 303 S. Temple Dr. P. O. Box N ; Diboll, TX 75941; Toll Free Tel: 800-231-6060; Tel: 936-829-5511; Fax: 800-426-7382; Email: garykeeling@templeinland.com; Web: www.templeinland.com
          ** NOTE TO SPECIFIER ** Delete one of the following two paragraphs; coordinate with requirements of Division 1 section on product options and substitutions.
 
          B.Substitutions: Not permitted.
 
          C.Requests for substitutions will be considered in accordance with provisions of Section 01600.
 
          2.2MATERIALS
 
          A.Wood Fiber Roofing Substrate: Fibrous-felted wood fiber and water-resistant binders, asphalt impregnated, 7 percent maximum water absorption and Class III or Class C flame spread rating.
          1.Roofing substrate shall meet or exceed ASTM C208, classified as a Type II (roof insulation), Grade 1 and Grade 2 roof insulation board.
          ** NOTE TO SPECIFIER ** Delete requirement if not required.
          2.Roofing substrate shall meet FM Global approval for roof insulation for I-60 and I-90 wind uplift rated systems.
          ** NOTE TO SPECIFIER ** Delete requirement if not required.
          3.Roofing substrate shall meet Underwriters Laboratories' Classified product for built-up roof covering materials.
          ** NOTE TO SPECIFIER ** Delete coating type not required.
          ** NOTE TO SPECIFIER ** Typical applications are asphalt and coal tar BUR, Modified Bitumen, ballasted and mechanically attached EPDM.
          4.Products: Fully Coated Fiber Base HD by Temple-Inland.
          ** NOTE TO SPECIFIER ** Typical applications are asphalt and coal tar BUR, Modified Bitumen, ballasted, mechanically attached and fully adhered EPDM. ballasted, mechanically attached and fully adhered CPE/CSPE , PIB and PVC.
          5.Products: Coated One Side Fiber Base HD by Temple-Inland.
          ** NOTE TO SPECIFIER ** Economy product. Typical applications are asphalt and coal tar BUR, Modified Bitumen, ballasted, mechanically attached and fully adhered EPDM. ballasted, mechanically attached and fully adhered CPE/CSPE , PIB and PVC.
          6.Products: Uncoated Fiber Base HD by Temple-Inland.
          ** NOTE TO SPECIFIER ** Delete thickness requirements not required.
          7.Thickness: 1/2 inch (13 mm).
          a.Thermal resistance R-Value, (Km2/W): 1.32.
          8.Thickness: 25/32 inch (21 mm).
          a.Thermal resistance R-Value, (Km2/W): 2.06.
          9.Thickness: As indicated on drawings.
 
          2.3ACCESSORIES
 
          A.Fasteners:
          1.Factory-coated steel fasteners and metal or plastic plates meeting corrosion-resistance provisions in FM Global 4470, designed for fastening roof insulation to substrate, and acceptable to roofing system manufacturer.
          2.Provide fasteners and plates in compliance with manufacturer recommendations and code enforced standards.
 
          PART 3EXECUTION
 
          3.1EXAMINATION
 
          A.Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected.
 
          3.2INSTALLATION
 
          A.Application: Install substrate board with long joints in continuous straight lines, perpendicular to roof slopes with end joints staggered between rows. Tightly butt substrate boards.
          ** NOTE TO SPECIFIER ** Delete fastening requirements not required.
          1.Fasten substrate board to top flanges of steel deck according to recommendations in FM Global's "Approval Guide" for specified Windstorm Resistance Classification.
          2.Fasten substrate board to top flanges of steel deck to resist uplift pressure at corners, perimeter, and field of roof according to roofing system manufacturer's written instructions.
 
         
END OF SECTION