| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Temple-Inland Forest Products Corp., which is located at: | ||||||||||||||||||||||||||||||||||||||||||||||||||
P. O. Box N Diboll, TX 75941 Toll Free Tel: (800)231-6060 Tel: (936)829-5511 Fax: (800) 426-7382 Email: glennmiller@templeinland.com Web: http:// www.templeinland.com [ Click Here ] for additional information. | ||||||||||||||||||||||||||||||||||||||||||||||||||
Roof Insulation Board: FiberBase HD is the perfect roof insulation board to help you complete any roofing project reliably and economically. It is durable, easy to handle and easy to apply. It will last for years in both re-roof and new roof applications. The choice of three surface characteristics offers versatility and compatibility to meet a wide range of needs. Regular Fiberboard Wall Sheathing: Regular Fiberboard Sheathing's interknit wood fibers offer real job-site toughness. Regular Sheathing holds up to normal on-the-job abuse while meeting the demands of stud wall construction. It supplements required wall bracing and increases insulation value for energy-conscious builders. QuietBrace Structural Sheathing: Install QuietBrace Structural Sheathing on your next project, and discover a whole new level of power to control sound, increase permeability and add insulation value. It offers a complete high-performance package of benefits no other sheathing can keep up with. Sound-Deadening Fiberboard: SoundChoice153; Available in 1/2"- thick 4x8 panels, SoundChoice is a high-level sound-deadening product that is lightweight, yet rigid for easy installation. It is especially effective in partitions and surrounding walls, and is even suitable for ceilings and floors. It also provides thermal insulation, all at a low installed cost. Cornice System: TrimCraft Introduced over 10 years ago as the first engineered wood trim, the TrimCraft Cornice System now includes trim, soffit and ceiling panels for proven performance, productivity and low maintenance. Trim: TrimCraft is available in two thicknesses and multiple widths. TrimCraft is equally valuable whether your application is simple fascia or a complete multilayered trim package. Soffit: TrimCraft is available in fully primed 16-foot lengths. Carpenters can efficiently install long spans with fewer seams and apply a better paint job for a more consistent, longer-lasting finish. Ceiling Panels: TrimCraft ceiling panels are the perfect solution for porches, entryways and wide overhangs. EnduraSiding: Offering the benefits of consistent quality, easy installation and a variety of sizes and surface textures, EnduraSiding offers beauty, reliability and efficiency for home builders and home buyers across the United States. Lap Siding: User friendly, EnduraSiding lap boards are especially easy to install and require no special tools to apply. They also offer the reliability and efficiency needed for better results in both commercial and residential construction. Panel Siding: Available in a variety of patterns, EnduraSiding engineered wood panels cover quickly and are a reliable performer in commercial and residential construction. Not only are they practical, they can also be nailed directly to studs or over sheathing for quick and easy installation. Special Panels: Made from the same reliable 100% wood fiber as our lap and panel siding, EnduraSiding specialty panels offer functional and decorative versatility to complement a variety of architectural styles. CypressShake: Designed to realistically simulate the distinct appearance of Cypress shakes, this lap pattern is available in a 12-inch width, a 16-foot length and a 1/2-inch thickness. Easy to handle, cut and fasten, CypressShake goes up fast and its factory-primed surface paints quickly and efficiently. Plus, it's backed by a 30-year limited warranty. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Panel siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Special panels. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Cypress style shakes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 05400 - Cold Formed Metal Framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 06160 - Sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 06300 - Exterior Finish Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07210 - Building Insulation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 07910 - Joint Sealants. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Section 09900 - Painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ANSI/AHA A 135.6 - Hardboard Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ITS (Dir) - Directory of Listed Products; Intertek Testing Services. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ULC (FRD) - Fire Resistance Directory; Underwriters' Laboratories of Canada. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | UL (FRD) - Fire Resistance Directory; Underwriters Laboratories 1nc. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | UL 263 - Standard for Fire Tests of Building Construction and Materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Verification Samples: For each finish product specified, two samples, minimum size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Manufacturer Qualifications: Obtain each type of hardboard siding from a single manufacturer regularly engaged in producing hardboard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Installer Qualifications: Perform work by company specializing in Work of this Section with minimum 5 years documented experience. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Product Requirements: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Certification: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Products shall be certified by the Scientific Certification Systems (SCS) to contain at least 81 percent recovered and recycled materials (80 percent recovered, 1 percent recycled) on a dry weight basis as required by project sustainability requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Third-party product certification by the Composite Panel Association following ANSI/AHA A135.6 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Building Code Recognition: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | International Code Council (ICC Evaluation Service Inc.) ES Report ESR 1247. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | International Conference of Building Officials (ICBO) Evaluation Report #3392 | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Building Officials and Code Administrators (BOCA) Report #90-10 | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Recognized in the Standard Building Code (SBCCI), the International Building Code and the International Residential Code | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products on flat stringers, minimum of 6 inches above grade and protect from exposure to water, sunlight, surface contamination, corrosion, construction traffic, and other damaging causes. Maintain uniform moisture content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Allow at least 6 inches (152 mm) space between the siding material and the ground or any area where water may collect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Anticipate and schedule work to comply with environmental conditions (temperature, humidity, and ventilation) recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding is warranted for 30 years when installed and maintained in accordance with manufacturer's instructions. Refer to manufacturer's warranty for general provisions and limitations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Temple-Inland Forest Products Corp. - Engineered Wood Products, which is located at: 303 S. Temple Dr. P. O. Box N ; Diboll, TX 75941; Toll Free Tel: 800-231-6060; Tel: 936-829-5511; Fax: 800-426-7382; Email: garykeeling@templeinland.com; Web: www.templeinland.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | MATERIALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding material shall be manufactured from 100 percent southern pine fiber combined with certain additives to impart strength and long-term durability. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Products: Lap siding or panel siding shall be produced by Temple-Inland. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Scientific Certification Systems (SCS) has awarded certification to the Temple-Inland Engineered Wood Siding based on the use of at least 81 percent recovered and recycled materials in the manufacture of the engineered wood product. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | LAP SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Style: 7/16 Lap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Smooth surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Lap Width: 6 inches (152 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Lap Width: 8 inches (203 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Lap Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Style: PointFive 104. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Style: PointFive 106. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Style: PointFive Savannah. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Style: PointFive 216. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Style: PointFive 316. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Style: PointFive 416. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 16 inches (406 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Style: Cypress Style Shake. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 1/2 inch (13 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cypress surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Lap Width: 12 inches (305 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Length: 16 feet (4877 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Primed | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.4 | PANEL SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Style: 8-inch O.C. 3/4-inch Groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Style: 4-inch O.C. 3/8-inch Groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Style: 8-inch O.C. 7/16-inch Groove. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Style: Reverse Board and Batten. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Style: No Groove, Square Edge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 3/8 inch (9 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Surface: Smooth surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Surface: Cedartex surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.5 | SPECIAL PANEL SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Style: Stucco. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Stucco surface. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Panel Dimensions: 4 feet by 8 feet (1219 mm by 2420 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 4 feet by 9 feet (1219 mm by 2743 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Panel Dimensions: 4 feet by 10 feet (1219 mm by 3048 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Factory Finish: Primed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Style: Shadowround. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Thickness: 7/16 inch (11 mm) thickness. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Surface: Cedartex surface. (Scalloped Lower Edge). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Overlap: Minimum 3 inches (76 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Panel Dimensions: 10 inches by 48 inches (2545 mm by 1219 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Factory Finish: Unprimed. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding shall not be fastened to green or crooked structural framing members. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Siding shall not be installed over rain-soaked or buckled sheathing materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Examine areas and conditions under which Work of this Section will be performed. Correct conditions detrimental to timely and proper completion of Work. Do not proceed until unsatisfactory conditions are corrected. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install siding in accordance with manufacturer's recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Nailing: Follow manufacturer's recommendations regarding nail types, sizes and spacing. Do not use staples. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Lap siding shall be applied directly to studs or over sheathing as indicated. Stud spacing shall not be greater than 16 inches (406 mm) o.c. Lap siding shall not be used for mansard roofs. Lap siding shall not be used for wall bracing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Single-Board Lap: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | A starter strip approximately 1-1/2 inch 38 mm) wide and the same thickness as the siding shall be installed level with the bottom edge of the sill plate. Nail the starter strip with rust-resistant nails. Install the first course of siding at least 1/4 inch (6 mm), but no more than 1 inch (25 mm) below the starter strip. Nail the bottom edge of the first course of siding 16 inches (406 mm) o.c. and through the starter strip at each stud location. Maintain contact or a slight gap at all butt joints - never force-fit siding strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The second and all succeeding courses of siding shall lap the previous course a minimum of 3/4 inches (19 mm). Locate nails 3/8 inch (9.5 mm) from the bottom edge. Nail through both lap siding courses and into each framing member. Nails shall penetrate studs at least 1-1/2 inches (38 mm). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Fasten siding by nailing 16 inches (406 mm) o.c. Nailing shall progress from one end of the piece to the other, never from both ends toward the middle. Leave nail slightly above the surface. Do not set or over drive the nails, especially when siding is applied over soft material such as foam sheathing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Use formed metal corners or wood corner boards at outside and inside corner locations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Joints shall fall on the studs and be nailed on both top and bottom on each side of the joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Offset the joints course-to-course. Allow at least 6 inches (152 mm) between the lower edge of the siding and the soil or wherever water may collect. Do not install siding so that it is in contact with concrete or masonry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Where the siding meets a finished roof, space at least 2 inches from the roofing material with proper wall-to-roof flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Install spacer strips for continuous horizontal support behind the siding wherever it is notched out above or below openings. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Leave a 1/8 inch (3 mm ) to 3/16 inch (4.5 mm) gap between the siding and any window or door frames and any trim boards. Caulk gaps after the siding is installed and before painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Multi-Board Lap: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Corner details shall be the same as single-board lap. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Carefully layout the number and location of nails to create consistent pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | When installed diagonally, a nailable backing of plywood or OSB sheathing is required. Fastener spacing must be 16 inches (406 mm) o.c. or less. Butt joints shall be vertical over support framing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Square Edge Panel Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Square edge panels shall be applied to sheathed or unsheathed walls with studs spaced up to 24 inches o.c. All panel edges must be supported by and fastened to framing members. Locate nails at least 3/8 inch from the panel edges. Do not exceed the maximum nail spacing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Leave a 1/16 inch to 1/8 inch gap between panels. Apply sealant to joints and cover with narrow batten strips. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Leave a 1/8 inch to 3/16 inch gap around all window and door openings and where panels meet trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Shiplap Edge Panel Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Shiplap edge panels shall be applied to sheathed or unsheathed walls with stud spacing of 24 inches o.c. maximum. Start nailing at the joint side of the panel and progress to opposite edge to avoid wedging or preloading the shiplap joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Leave a 1/16 inch to 1/8 inch gap between panels. Apply sealant to joints and cover with narrow batten strips. Nail through both panels as indicated. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Leave a 1/8 inch to 3/16 inch gap around all window and door openings and where panels meet trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | When panels are installed as wall bracing, fasten both sides of the joint and space nails as indicated. Panels fastened directly to studs as structural wall bracing must be nailed 4 inches o.c. on edges and 8 inches o.c. on intermediate studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Install stacked panels one above the other on a two story wall with a 1/4 inch space between the lower and upper panel to avoid preloading the butt joint. All horizontal butt joints shall be backed with supporting framing, flashed and sealed as shown. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | FINISHES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | All components of the siding are wood products, and as such shall receive a coating of paint to enhance their beauty and extend their service life. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Preparation for Finishing: Install sealant wherever water can penetrate the wall assembly or accumulate behind trim. Overdriven or counter sunk nails, construction damage, and all openings shall be sealed with a paintable, mildew-resistant, acrylic latex sealant. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Primer: Use solvent-thinned oil/alkyd wood primer for touch-up priming where the substrate is exposed and for field-cut ends and edges. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Painting: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use acrylic latex exterior house paint (flat, satin, or gloss) for the top coat, applied according to the paint manufacturer's label instructions. The following finishes are not recommended for use on siding: semitransparent stain, shake and shingle paints or vinyl acetate (PVA) paint. Do not use flat oil/alkyd finishes. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Apply two coats of field-applied, unthinned acrylic latex exterior paint (approximately 1.5 dry mils each) in addition to the factory-applied primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Apply one coat of oil/alkyd primer and one coat of unthinned acrylic latex exterior paint (approximately 1.5 dry mils each). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | The field finishing must be completed within 90 days of installation. Failure to properly apply an adequate paint film within 90 days will void the product warranty. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide final protection and maintain conditions that ensure siding construction without damage or deterioration at time of Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||