| Find over 500 more construction specifications | Arcat.com |
![]() | ||||||||||||||||||||||||||||||||||||||||||||||||||
. This section is based on the products of Collins Companies, which is located at: 1618 S. W. 1st Ave. Suite 500 Portland, OR 97201-5706 Toll Free Tel: 800-329-1219 Tel: 503-471-2212 Fax: 503-417-1441 Email: request info Web: www.collinswood.com [ Click Here ] for additional information. The family-owned Collins Companies traces its roots back to 1855, when T.D. Collins began timber operations in Pennsylvania. By the turn of the century, the family had expanded west to manage 94,000 acres of softwood in northeastern California. Today our holdings also include the Collins Lakeview Forest in southern Oregon and northern California. Additionally, Collins Products LLC manufactures standard and certified exterior siding and particleboard, also standard hardboard siding and trim. First impressions always matter. That's why TruWood Trim is a product you can depend on. TruWood Trim provides builders and architects the unbeatable combination of durability, style, versatility and installation ease. TruWood® Siding is a high-quality, engineered wood product designed to withstand the test of time. Every day we provide our customers with the assurance that our products are backed by a legacy as strong and as positive as our products themselves. A family-owned business since 1855, we're proud of our history of responsibility to the land and the people. From foresters in the field, through operators in the plants, to salespeople in the marketplace, we relentlessly pursue the best utilization and applications of our natural and renewable resources. | ||||||||||||||||||||||||||||||||||||||||||||||||||
| PART 1 | GENERAL | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.1 | SECTION INCLUDES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Wood Siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.2 | RELATED SECTIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Section 06100 - Rough Carpentry. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Section 06221 - Wood Trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Section 07260 - Vapor Retarders: Vapor barriers, ventilation and moisture control. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Section 07620 - Sheet Metal Flashing and Trim: flashing, gutters and sheet metal roofing accessories. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Section 07920 - Caulking and Sealants: Field applied caulking and sealants | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Section 09900 - Painting; Field paints of wood siding and trim. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.3 | REFERENCES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | ASTM E 72 - Standard Test Methods of Conducting Strength Tests of Panels for Building Construction. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | ANSI-CPA 135.6 - Hardboard Siding Standard. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | ICC Evaluation Report ICC ES - ICC ESR-2588 | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.4 | DESIGN / PERFORMANCE REQUIREMENTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Siding shall meet the requirements of the following codes and standards: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | 2006 International Building Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | 2006 International Residential Code. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | ICC ESR-2588. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Federal Manufactured Housing Standards. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | American National Standard ANSI-CPA 135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | California Wildland-Urban Interface (WUI). | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.5 | SUBMITTALS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Submit under provisions of Section 01300. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Product Data: Manufacturer's data sheets on each product to be used, including: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Preparation instructions and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Storage and handling requirements and recommendations. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Installation methods. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | LEED Submittals: Provide documentation of how the requirements of Credit will be met: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Product Data for Credit MR 2.1 and 2.2: For products being recycled, documentation of total weight of project waste diverted from landfill. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Product Data for Credit MR 4.1 and MR 4.2: For products having recycled content, documentation including percentages by weight of post consumer and preconsumer recycled content | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating costs for each product having recycled content. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Product Data for Credit MR 5.1 and Credit MR 5.2: Submit data, including location and distance from Project of material manufacturer and point of extraction, harvest or recovery for main raw material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Include statement indicating cost for each regional material and the fraction by weight that is considered regional. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Selection Samples: For each finish product specified, two complete sets of color chips representing manufacturer's full range of available colors and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Verification Samples: For each finish product specified, two samples, nominal size 6 inches (150 mm) square, representing actual product, color, and patterns. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Manufacturer's Certificates: Certify products meet or exceed specified requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.6 | QUALITY ASSURANCE | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Installer Qualifications: Installer shall have a minimum of two year's experience installing similar materials. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Mock-Up: Provide a mock-up for evaluation of surface preparation techniques and application workmanship. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Finish areas designated by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Do not proceed with remaining work until workmanship, color, and sheen are approved by Architect. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Modify mock-up area as required to produce acceptable work. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.7 | DELIVERY, STORAGE, AND HANDLING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Store products in manufacturer's unopened packaging with labels intact until ready for installation. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Store materials in safe area, away from construction traffic; store under cover and off ground, protected from moisture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.8 | PROJECT CONDITIONS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Maintain environmental conditions (temperature, humidity, and ventilation) within limits recommended by manufacturer for optimum results. Do not install products under environmental conditions outside manufacturer's absolute limits. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1.9 | WARRANTY | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Provide with manufacturers 30 year limited warranty against defects in material, workmanship and buckling (defined as more than 1/4 inch deflection between studs installed at 16 inches on center) of the basic structure. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Provide with manufacturers 5 year limited warranty of the factory-applied primed coatings against defects in material and chipping, peeling and blistering. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 2 | PRODUCTS | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.1 | MANUFACTURERS | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Acceptable Manufacturer: Collins Companies, which is located at: 1618 S. W. 1st Ave. Suite 500 ; Portland, OR 97201-5706; Toll Free Tel: 800-329-1219; Tel: 503-471-2212; Fax: 503-417-1441; Email: request info; Web: www.collinswood.com | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Substitutions: Not permitted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Requests for substitutions will be considered in accordance with provisions of Section 01600. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.2 | WOOD SIDING | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Lap Sidings: TruWood lap siding is a fibrous-felted hardboard wood fiber siding panel, primed on the exterior face. Siding complies with ANSI/AHA A135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value: 0.67 hr/sf/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Channel Rustic Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Channel Rustic Lap Siding, 1/2 inch by 16 inches by 192 inches with cedar grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Cottage Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Cottage Lap 4 inch Siding, 1/2 inch by 16 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/2 inch Cottage Lap 5 inch Siding, 1/2 inch by 16 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/2 inch Cottage Lap 8 inch Siding, 1/2 inch by 16 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/2 inch TwelveFour Cottage Lap Siding, 1/2 inch by 12 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/2 inch TwelveSix Cottage Lap Siding, 1/2 inch by 12 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Cedar Shake Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Cedar Shake Self-aligning Lap Siding, 1/2 inch by 10-1/2 inches by 192 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 7/16 inch Cedar Shake Lap Siding, 7/16 inch by 10-1/2 inches by 192 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Old Mill Shingle: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Old Mill Shingle, 1/2 inch by 11-1/2 inches by 48 inches with a staggered edge line of split shingle appearance. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Designer Shake: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Designer Shake Craftsmen Staggered, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/2 inch Designer Shake Round, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 1/2 inch Designer Shake FishScale, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 1/2 inch Designer Shake Octagon, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 1/2 inch Designer Shake Cover, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 1/2 inch Designer Shake Diamond, 1/2 inch by 9-1/2 inches by 96 inches with a traditional hand-split cedar shake texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | SureLock Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch SureLock Lap Siding, 1/2 inch by 8 inches by 192 inches with hidden nail feature and a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/2 inch SureLock Six Cottage Lap Siding, 1/2 inch by 12 inches by 192 inches with hidden nail feature and a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | Self-Aligning Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Self-Aligning Lap Siding, 1/2 inch by 8 inches by 192 inches with self-aligning lap feature and a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 1/2 inch Self-Aligning Lap Siding, 1/2 inch by 12 inches by 92 inches with self-aligning lap feature and a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 9. | Old Mill Lap Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 7/16 inch Old Mill Lap Siding, 7/16 inch by 6 inches by 192 inches with wood grain texture.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 7/16 inch Old Mill Lap Siding, 7/16 inch by 8 inches by 192 inches with wood grain texture.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 7/16 inch Old Mill Lap Siding, 7/16 inch by 9-1/2 inches by 192 inches with wood grain texture.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 7/16 inch Old Mill Lap Siding, 7/16 inch by 12 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Soffit Panels: TruWood soffit panels are a fibrous-felted hardboard wood fiber panel, primed on the exterior face. Complies with ANSI/AHA A135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value: 0.67 hr/sf/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Old Mill Soffit: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch 16 inch Old Mill Soffit, 1/2 inch by 16 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 7/16 inch 16 inch Old Mill Soffit, 7/16 inch by 16 inches by 192 inches with wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Panel Sidings: TruWood panel siding is a fibrous-felted hardboard wood fiber panels, primed on the exterior face. Complies with ANSI/AHA A135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value: 0.67 hr/sf/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Adobe Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 1/2 inch Adobe (Stucco) Panel, 1/2 inch by 4 foot by 8 foot with a stucco texture finish. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Old Mill Panel: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | 7/16 inch Old Mill 3/4 Channel 8 inches O.C., 7/16 inch by 4 foot by 7 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | 7/16 inch Old Mill 3/4 Channel 8 inches O.C., 7/16 inch by 4 foot by 8 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | 7/16 inch Old Mill 3/4 Channel 8 inches O.C., 7/16 inch by 4 foot by 9 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | 7/16 inch Old Mill Square Edge Panel, 7/16 inch by 4 foot by 8 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | 7/16 inch Old Mill RB&B 12 inches O.C., 7/16 inch by 4 foot by 8 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | 1/2 inch Old Mill 808 Panel 8 inches O.C., 1/2 inch by 4 foot by 8 foot with a wood grain texture. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Trim Products: TruWood trim is a fibrous-felted hardboard wood fiber material, primed on the exterior face. Trim complies with ANSI/AHA A135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Properties: | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Fire Rating: Class C. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | R-Value: 0.67 hr/sf/BTU. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Reversible Trim: A wood grain texture on one side and a smooth surface on the reverse side. | |||||||||||||||||||||||||||||||||||||||||||||||||
| a. | Reversible Trim, 4/4 inches by 2 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| b. | Reversible Trim, 4/4 inches by 3 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| c. | Reversible Trim, 4/4 inches by 4 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| d. | Reversible Trim, 4/4 inches by 6 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| e. | Reversible Trim, 4/4 inches by 8 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| f. | Reversible Trim, 4/4 inches by 10 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| g. | Reversible Trim, 4/4 inches by 12 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| h. | Reversible Trim, 5/4 inches by 2 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| i. | Reversible Trim, 5/4 inches by 4 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| j. | Reversible Trim, 5/4 inches by 6 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| k. | Reversible Trim, 5/4 inches by 8 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| l. | Reversible Trim, 5/4 inches by 10 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| m. | Reversible Trim, 5/4 inches by 12 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| n. | Old Mill Fascia, 4/4 inches by 8 inches by 192 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2.3 | ACCESSORIES | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Nails for Wood Siding: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Material: Corrosion resistant fasteners. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Type: 8d boxhead nails with a minimum head diameter of 1/4 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Length: Sufficient to penetrate solid wood a minimum of 1-1/2 inches. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Caulking: Provide flexible, paintable, mildew resistant exterior grade caulking as specified in Section 07920 | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Vapor Barriers, Ventilation and Moisture Control: Provide continuous vapor barriers, ventilation and moisture control with a perm rating of 1 perm or less as specified in Section 07260. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Siding Accessories: TruWood siding accessories include corners and joint covers of prime coated aluminum textured to match lap siding patterns. Complies with ANSI/AHA A135.6. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Self-Aligning 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Cottage Lap 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Sure Lock Six Cottage Lap 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Channel Rustic 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Sure Lock 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | 7/16 inch and 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Cedar Shake 1/2 inch lap siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| PART 3 | EXECUTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.1 | EXAMINATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Do not begin installation until substrates including framing/sheathing, vapor barriers, ventilation and moisture control have been properly prepared in accordance with the siding manufacturer's requirements. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | If substrate preparation is the responsibility of another installer, notify Architect of unsatisfactory preparation before proceeding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.2 | PREPARATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Coordinate work with related trades; scribe and cope siding boards for accurate fit. Allow for installation of related work to avoid cutting and patching. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Do not apply siding to a rain soaked structure. Do not apply siding that is wet. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Prepare surfaces using the methods recommended by the manufacturer for achieving the best result for the substrate under the project conditions. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.3 | INSTALLATION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Install in accordance with manufacturer's printed installation instructions for the products specified. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Install siding panels by attaching to solid nailable sheathing, spaced nailable sheathing or to studs spaced not exceeding 16 inches O.C.. | |||||||||||||||||||||||||||||||||||||||||||||||||
| C. | Gaps, Clearances, and Corners: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Leave 3/16 inch gap at all butt joints, around all doors and window frames, and at joints in the soffits for all lap and square edge siding products. Caulk all gaps. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | Gap the siding at all corners 3/16 inch and caulk. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Siding must have a minimum 2 inch separation from concrete or be appropriately flashed. Siding must be 6 inches from soil or landscaping material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Where the siding meets the roof, it must be spaced a minimum of 2 inches from the plane of the roof and be properly flashed. Cut edge must be primed and painted. | |||||||||||||||||||||||||||||||||||||||||||||||||
| D. | Shiplap and Square Edge Panels: Examine the framed structure to determine the positioning of the studs in relation to the exterior corners, windows and door openings. Plan for areas that do not allow installation of the full panel. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | From the pre-selected starting position, place a panel square on the wall with the bottom edge level. All nailing edges must be positioned over studs. When positioning the next panel, do not force the panel into place. If installing a shiplap panel, place overlap edge on top of underlap edge prior to nailing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For shiplap edge panels, there should be a 1/16 inch gap between the underlap edge and the next panel. Do not force the edge of the panel over this ridge. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | For square edge panels, there must be 3/16 inch gap at the vertical joint. This gap must be caulked; it is recommended to cover the joint with a wood batten nailed 12 inches o.c.. TruWood Trim is recommended for batten material. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Follow siding manufacturer's fastening schedule and nail panels 1/2 inch to 5/8 inch from vertical edges | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | At corners, use TruWood Trim. Make sure all gaps are caulked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | At butt joints around windows and doors, a 3/16 inch gap is required and must be caulked. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | At horizontal joints with stacked panels or other types of siding, overlap siding 1 inch or use metal Z flashing. | |||||||||||||||||||||||||||||||||||||||||||||||||
| E. | Standard Lap and Self-Aligning Lap Siding: Start application by nailing a starter strip, approximately 1-1/2 inches wide, aligned with the bottom edge of the sill plate. Level and install the first course of siding so its lower edge is 1/8 inch to 1/2 inch below the starter strip. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | For Standard Lap products overlap successive courses at least 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | For Self-Aligning Lap Sidings place the self-aligning lap edge on the top of each additional course; make sure the self-aligning lap joint is resting flat on the lower piece. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nail lap products 5/8 inch to 3/4 inch above the drip edge. Be sure nails penetrate through both pieces of siding and into studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Periodic checks are necessary to assure the lap remains level. Make adjustments as necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vertical butt joints must be located only on studs. Each piece of siding must be nailed top and bottom to studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | When butting siding to inside or outside corners, use a minimum 4/4 inch thick (nominal) dry wood material. TruWood Trim is recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| F. | Designer Shake Lap Siding: Unless being applied above other siding, as in a gable area, a shim and starter strip are required. Start application by nailing a shim approximately 1-1/2 inch wide and 1/8 inch to 1/4 inch thick level with the bottom edge of the foundation sill plate. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Starter strip should be 4 to 5 inches wide, 1/2 inch thick and be installed to hang below shim approximately 1 inch. If desired, the starter strip can be cut from Designer Shake and the bottom half of the lap used for the top course. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | The indentations profile cut outs of the bottom edge of the Designer Shake must overlap the top of the starter strip at least 1 inch. If applied above other siding, the indentation should also cover by 1 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Depending on the particular profile, maximum exposure varies from 4-1/4 inches for the Diamond pattern to 7-1/2 inches for the Fishscale pattern. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | Periodic checks are necessary to assure the horizontal lap remains level. Make adjustments as necessary. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Vertical butt joints must be located only on studs. Each piece of siding must be nailed top and bottom to studs. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 6. | Stagger alternating courses one-half of the repeating pattern for design appeal. This may require trimming of one piece to align with studs 16 inches o.c. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 7. | Nails should be placed no closer than 5/8 inch from any edge. Nails should penetrate both courses and be nailed both top and bottom on each side of the butt joint. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 8. | When butting siding to inside or outside corners, use a minimum 4/4 inch thick (nominal) dry wood material. TruWood Trim is recommended. | |||||||||||||||||||||||||||||||||||||||||||||||||
| G. | Fastening: | |||||||||||||||||||||||||||||||||||||||||||||||||
| 1. | Use corrosion resistant 8d boxhead nails with a minimum head diameter of 1/4 inch. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 2. | All panel products require that both vertical and horizontal joints be located on framing and nailed in accordance with the manufacturer's fastening schedule. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3. | Nails must penetrate wood framing 1-1/2 inches. Avoid counter sinking nails or rupturing the surface of the siding. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 4. | If countersink occurs, caulk nail prior to painting. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 5. | Fasten panels from end to end or center to end to avoid internal stress. | |||||||||||||||||||||||||||||||||||||||||||||||||
| H. | Finish paint within 90 days after installation as specified in Section 09900. If siding is exposed for a longer period, reprime the siding with a high quality oil or alkyd-based primer. | |||||||||||||||||||||||||||||||||||||||||||||||||
| 3.4 | PROTECTION | |||||||||||||||||||||||||||||||||||||||||||||||||
| A. | Protect installed products until completion of project. | |||||||||||||||||||||||||||||||||||||||||||||||||
| B. | Touch-up, repair or replace damaged products before Substantial Completion. | |||||||||||||||||||||||||||||||||||||||||||||||||